| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
NOTE ** 57120 707th Road NOTE ** Endicott, NE 68350 NOTE ** Tel: (402) 729-3315 NOTE ** Fax: (402) 729-5804 NOTE ** E-mail: endicott@endicott.com NOTE ** Website: www.endicott.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clay tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Transition tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Tile step treads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04810 - Unit Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05400 - Cold Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06100 - Rough Carpentry: Wood sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09305 - Tile Setting Material and Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section _____ - ___________________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI A137.1 - American National Standard for Ceramic Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ___________________________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's catalog data, detail sheets, and specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each product requiring color/texture selection, provide full size samples for final selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each product, color, and texture selected, provide two full-size units representing actual color and texture of products to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SAMPLE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construct sample panel at location indicated or directed, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 4 feet by 4 feet (1.2 m by 1.2 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Include all unit types and sizes to be used, and mortar joint treatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Obtain architect's acceptance of sample panel before beginning construction activities of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not remove sample panel until construction activities of this section have been accepted by architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver products of this section on pallets, with individual faces protected; keep dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store tile in protected area or under cover on level ground; keep dry. Do not double-stack pallets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Endicott Clay Products Co., which is located at: 57120 707th Rd. ; Endicott, NE 68350; Tel: 402-729-3315; Email: request info; Web: www.endicott.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide all tile from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TILE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clay Tile: ANSI 137.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 2-1/4 inches (57.2 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 3-5/8 inches (92.1 mm) by 3-5/8 inches (92.1 mm), 1/2 inch (12.7 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 3-5/8 inches (92.1 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 3-5/8 inches (92.1 mm) by 11-5/8 inches (295.3 mm), 1/2 inch (12.7 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 7-5/8 inches (193.7 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Texture: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Texture: Wirecut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Texture: Velour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: ___________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Transition Tiles: TT 488, 3-5/8 inches (92.1 mm) by 7-5/8 inches (193.7 mm), tapering from 1/2 inch (12.7 mm) thickness to 1/4 inch (6.3 mm) thick rounded edge along the long edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: ___________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Tile Step Treads: TST488, Bullnosed front edge, grooved top surface to increase slip resistance; 3-5/8 inches (92.1 mm) by 7-5/8 inches (193.7 mm), 1/2 inch (12.7 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: ___________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inspect related conditions; do not start work in an area until adverse conditions in that area are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Test surfaces for straightness, levelness. Notify architect where grinding or troweled filler corrections are needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION - WALLS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cut units where required for fitting or for installation of built-in items, using power tools; do not install units having chipped or cracked edges on sight-exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Align faces plumb, level, and true, with uniform joint widths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Size and portion units for best appearance, with joints arranged neat and symmetrical, free of imperfections detracting from overall appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSTALLATION - FLOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide tile edge where floor tile abuts dissimilar floor covering materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide thresholds at doors and openings, except where tile is continuous between spaces; field-cut notches for door stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Unless otherwise indicated, install tile in grid pattern perpendicular and parallel to adjacent vertical surfaces, centered in space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ____________________________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Architect will observe appearance of installed units; installed tile surfaces shall be free of imperfections which detract from overall appearance when viewed from a distance of 5 feet (1.5 m) at 90 degrees normal to surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean installed clay tile surfaces in accordance with manufacturer's instructions; do not clean units with products not specified in manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||