| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Onistone, which is located at: 7857 Burnet Avenue. Van Nuys, CA 91405. Toll Free Tel: 888-870-0006. E-mail: info@onistone.com. Web: www.onistone.com. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Onistone was established with a clear mission: to become the leading reliable supplier of high quality decorative concrete surfaces..OniStone produces concrete tiles engineered as the noble element that has shaped and built civilizations for centuries. Used since the times of the Roman Empire, concrete is the most revolutionary construction material ever developed. OniStone not only utilizes concrete's structural properties, but its versatility and potential to become a natural, decorative surface..The name OniStone is becoming synonymous with not only an exceptional product, but a catalyst to shift toward greener concrete solutions. Our intention is to offer a product that is beautiful, resilient and affordable. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Concrete Tile Pavers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Concrete Tile Floor Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Concrete Tile Wall Cladding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02310 - Finish Grading: Site preparation to receive concrete tile for vehicular or pedestrian traffic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wall preparation to receive concrete tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09110 - Non-Load-Bearing Wall Framing: Wall preparation to receive concrete tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 902 - Standard Specification for Pedestrian and Light Traffic Paving Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 1353 - Standard Test Method Using the Taber Abraser for Abrasion Resistance of Dimension Stone Subjected to Foot Traffic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit, plan, section, elevation and perspective drawings as necessary to depict actual products specified. Drawings must include dimension, location and installation patterns of each product to be used in the Work specified in this section. Coordinate installation locations with those found in the Contract Drawings and Finish Schedules. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Onistone, which is located at: 7857 Burnet Ave. ; Van Nuys, CA 91405; Toll Free Tel: 888-870-0006 ; Email: request info; Web: www.onistone.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install exterior concrete pavers to receive vehicular traffic at locations specified in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install exterior concrete pavers to receive pedestrian traffic at locations specified in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install decorative concrete tile interior wall surfaces at locations specified in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install concrete tile interior floor coverings at locations specified in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CONCRETE TILE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: 10320 psi (71 Mpa) in accordance with ASTM C 902. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flexural Strength: 1200 psi (8.3 Mpa) in accordance with ASTM C 902. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Abrasion Index: 0.56 percent in accordance with ASTM C 902. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Absorption Index: 3.95 percent in accordance with ASTM C 902. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Static Coefficient of Friction (COF) - Smooth, Honed Tiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry: 0.69 in accordance with ASTM C 1353. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wet: 0.71 in accordance with ASTM C 1353. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Static Coefficient of Friction (COF) - Textured Tiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry: 0.69 in accordance with ASTM C 1353. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wet: 0.71 in accordance with ASTM C 1353. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Nominal 48 inch by 48 inch (1219mm x 1219mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Nominal 48 inch by 24 inch (1200mm x 600mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Nominal 36 inch by 36 inch (914mm x 914mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Nominal 36 inch by 18 inch (900mm x 450mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Nominal 24 inch by 24 inch (610mm x 610mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Nominal 24 inch by 12 inch (600mm x 300mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Nominal 18 inch by 18 inch (457mm x 457mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Nominal 16 inch by 16 inch (406mm x 406mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Nominal 12 inch by 12 inch (305mm x 305mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Nominal 8 inch by 8 inch (204mm x 204mm) Field Tile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CONCRETE LISTELLOS AND ACCESSORY TILES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Nominal 24 inch by 4 inch (600mm x 100mm) Listello: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Nominal 24 inch by 2 inch (600mm x 50mm) Listello: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Nominal 4 inch by 4 inch (100mm x 100mm) Squares: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 3/4 inch (20mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 5/8 inch (15mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 7/16 inch (11mm) Nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Colors with the Finish Schedule in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ambience Collection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Oni-001 - Deep Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Oni-007 - Molty Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Oni-025 - Basaltic Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Oni-020 - Deco Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Oni-018 - Tropical Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Oni-019 - Capital White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Oni-024 - Dark Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Oni-003 - Navajo Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Oni-022 - Petrus Fossil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Oni-004 - Caoba Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Oni-005 - Grape Merlot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Oni-010 - Tijuana Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Oni-011 - Tanger Rose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Oni-012 - Country Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Color: Oni-014 - Tuscany Birch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Color: Oni-015 - Ramses Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Color: Oni-008 - Sirinium Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Color: Oni-009 - Caesar's Olive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Color: Oni-023 - Ashy Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Color: Oni-013 - Nile Kaki. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Color: Oni-002 - Foggy Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Color: Oni-006 - Fjord Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Color: Oni-021 - Cienega Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vivid Collection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Viv-001 - Electric Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Viv-002 - Lightning Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Viv-003 - Vivid Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Viv-004 - Crimson Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Viv-005 - Clockwork Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Viv-006 - Cherry Light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Viv-007 - Murano Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Viv-008 - Irish Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine substrates for suitability to receive Work. Uneven sub-floors may result in lipping of tiles and a poorly prepared subfloor may result in de-laminating and "druminess". | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substrate Preparation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Substrate must be clean, dry, smooth and leveled to a tolerance of no less than 1/8 inch in 10 feet (3 mm in 3 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curing compounds, sealers and all existing mastics must be removed. Substrate should comply with appropriate standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Use membrane system or equivalent moisture control where necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fill all joints, construction seams and other irregularities with quality patching materials meeting industry standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Remove all contaminants including but not limited to grease, wax, oil, sealers, curing materials and old adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide expansion joints must be provided as noted in the Contract Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Scour or shot-blast all concrete substrates prior to installation (patching or leveling materials included) to loosen dirt and remove weak surface layer and to reveal any cracking that may exist in the sub-floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | All dust must be removed by sweeping and/or vacuum as required. Prime absorbent surfaces shall be primed prior to tiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Provision for subfloor movement must be made at the time of installation to minimize instances of floor tiles and joints cracking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Seal concrete tile prior to installation using a sealer recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | EXPANSION AND CONTROL JOINTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Existing joints in concrete sub-floors must be carried through tile work and conform to Contract Drawings and appropriate standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Expansion joints must be raked or cut through the setting bed to the supporting slab or structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install expansion joints where the tile abuts restraining surfaces and directly over cold or control joints in structural surfaces. Tile joints located directly over structural joints must be at least as wide as structural joint in question. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Space interior expansion joints a maximum of 20 feet (6m) in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Space interior expansion joints a maximum of 15 feet (4.5m) in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | TILE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare a premium quality factory-blended tile adhesive with a latex additive, to suit the site conditions and engineer's specification.. Mix according to the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply the adhesive with a notched trowel using only as much adhesive as can be covered with tiles within 20 to 30 minutes or while the surface is still sticky. Set tile to ensure full bedding and a true surface. Align tiles to show uniform joints and allow setting until firm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean excess adhesive from the surface with a damp cloth or sponge while it is fresh. Avoid excess water in clean-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Allow two to three days after tiles are laid before grouting of joints. Grout joints must be free of all voids and pits. Once grout begins to dry, remove excess grout immediately using potable water and a stiff damp sponge. Avoid excess water in the clean up, as it will weaken the joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tiles are delivered pre-sealed from factory but additional sealing with a penetrating sealer is recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEAN-UP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Once mortar and grout have sufficiently cured, sweep the floor thoroughly to remove all loose grit particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rinse the floor using abundant amounts of potable water. Remove water from the surface and allow the floor to dry thoroughly before sealing. Where necessary, sparingly use only neutral PH Detergents. Test detergent on a sample to verify compatibility and confirm that no hazing or clouding appears. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove marks or scratches with 400 or 500 grit wet sandpaper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Rinse the floor thoroughly using liberal amounts of clear water. Remove water from the surface and allow the floor to dry thoroughly before sealing or buffing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||