MasterFormat: 95
SpecWizard: customize this spec    Download this Tile Setting Materials and Accessories Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
LATICRETE International, Inc. Tile Setting Materials and Accessories
 
         
SECTION 09305
 
         
TILE SETTING MATERIALS AND ACCESSORIES
 
         
Copyright 2006 - 2006 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Laticrete; mortars, grouts, underlayments, waterproofing, crack control.
.
This section is based on the products of Laticrete International, Inc., which is located at:
1 Laticrete Park North.
Bethany, CT 06524-3423.
Tel: (203) 393-0010.
Tel: (800) 243-4788.
Fax: (203)393-1684.
Email: technicalservices@laticrete.com.
...Web: www.laticrete.com/architects.aspx.
.
Laticrete is the world leader in high strength, shock and weather resistant installation systems for ceramic tile, pavers, brick, and stone. For over 50 years, Laticrete International has provided the technology and products to make innovative, permanent installations. Laticrete materials are designed to perform as a system, with fully compatible products for surface preparation, waterproofing, adhesives, and grouting to ensure single source responsibility.
          ** NOTE TO SPECIFIER** This specification is organized to allow the specifier to specify either by application system (See APPLICATION SYSTEMS article), or by required individual components.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Tile Setting Mortar and Adhesive.
 
          B.Grout.
 
          C.Electric Radiant Floor Warming.
 
          D.Flooring Underlayment.
 
          E.Waterproofing.
 
          F.Thresholds, Trim and Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07140 - Fluid-Applied Waterproofing.
 
          B.Section 07900 - Joint Sealers.
 
          C.Section 09300 - Tile: Ceramic Tile Materials.
 
          D.Section 09380 - Cut Natural Stone Tile: Stone Tile Materials.
 
          E.Section15770 - Floor Heating Equipment..
 
          F.Section16100 - Wiring Methods: Wiring for floor warming equipment..
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A108 Series/A118 Series - American National Standards for Installation of Ceramic Tile; 1999.
 
          B.ANSI A136.1 - American National Standard for Organic Adhesives for Installation of Ceramic Tile; 1999.
 
          C.ASTM C 109/C 109M - Standard Test Method for Compressive Strength of Hydraulic Cement Mortars (Using 2-in. or (50-mm) Cube Specimens); 1999.
 
          D.ASTM C 241 - Standard Test Method for Abrasion Resistance of Stone Subjected to Foot Traffic; 1990 (Reapproved 1997).
 
          E.ASTM C 503 - Standard Specification for Marble Dimension Stone (Exterior); 1999.
 
          F.ASTM C 627 - Standard Test Method for Evaluating Ceramic Floor Tile Installation Systems Using the Robinson-Type Floor Tester; 1993.
 
          G.ASTM C 905 - Standard Test Methods for Apparent Density of Chemical-Resistant Mortars, Grouts and Monolithic Surfacings; 1996.
 
          H.ASTM C 1353 - Standard Test Method Using the Taber Abrader for Abrasion Resistance of Dimension Stone Subjected to Foot Traffic; 1998.
 
          I.ASTM D 226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing; 1997.
 
          J.ASTM D 751 - Standard Test Methods for Coated Fabrics; 1998.
 
          K.ASTM D 2240 - Standard Test Method for Rubber Property--Durometer Hardness; 1997.
 
          L.ASTM D 4397 - Standard Specification for Polyethylene Sheeting for Construction, Industrial, and Agricultural Applications; 2000.
 
          M.ASTM E 90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements; 1999.
 
          N.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials; 1995.
 
          O.ASTM E 413 - Classification for Rating Sound Insulation; 1987 (Reapproved 1999).
 
          P.ASTM E 492 - Standard Test Method for Laboratory Measurement of Impact Sound Transmission Through Floor-Ceiling Assemblies Using the Tapping Machine; 1990 (Reapproved 1996).
 
          Q.FS TT-C-555 - Coating, Textured (For Interior and Exterior Masonry Surfaces); cancelled 2001.
 
          R.TCA (HB) - Handbook for Ceramic Tile Installation; Tile Council of America; 2001.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's technical information for each product specified.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
          C.Sound Control Underlayment Test Reports: Demonstrate compliance with specified acoustical performance criteria; furnish reports of tests conducted by independent testing agency.
 
          D.Selection Samples: Color charts for selection of grout.
 
          E.Verification Samples: Actual samples of mortars, grouts and adhesives, tested for compatibility in relationships to be found in project installation.
 
          F.Installation Instructions: Manufacturer's printed instructions for each product.
 
          G.Maintenance Instructions: Include cleaning and stain removal methods and cleaning solutions recommended.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Firm specializing in manufacture of tile installation materials, including mortars, grouts, and adhesives, with minimum 10 years experience and ISO 9001 certification.
 
          B.Laboratory Testing: For each mortar, grout, and adhesive specified, submit laboratory confirmation using positive analytical methods of:
          1.Compatibility of materials to be used together.
          2.Proper usage of specified materials.
          3.Color matching.
 
          C.Installer Qualifications: Firm specializing in installation of ceramic and/or stone tile, with minimum 5 years documented experience with projects of similar scope, design, and materials.
 
          D.Mock-Up: Provide a mock-up of each type of tile installation, using tile specified elsewhere and installation materials specified in this section; include at least one example of each type of accessory material and trim, for approval of quality of workmanship.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Size: 36 by 36 inches (915 by 915 mm), minimum.
          2.Size: _________.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Location: As directed by Architect.
          4.Location: As indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          5.Approved mock-up(s) may remain in the finished work.
          6.Mock-up(s) may not remain in the finished work.
 
          E.Pre-Installation Meeting: At least three weeks prior to commencing tile work conduct a meeting at the project site to discuss contract requirements and job conditions; require the attendance of tile installers, representative of installation materials manufacturer, and installers of related materials; notify Architect in advance of meeting.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store packaged materials in original containers with seals unbroken and labels intact until time of use. Prevent damage or contamination to materials by water, freezing, foreign matter or other causes.
 
          B.Store materials subject to damage by freezing or overheating, including latex, organic, and epoxy materials, at room temperature if possible.
 
          C.Deliver and store materials on site at least 24 hours before work begins.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions and protect work during and after installation to comply with referenced standards and manufacturer's printed recommendations.
 
          B.Vent temporary heaters to exterior to prevent damage to tile work from carbon dioxide build-up.
 
          C.Maintain temperatures at not less than 50 degrees F (10 degrees C) and not more than 100 degrees F (38 degrees C) in tiled areas during installation and for 7 days after completion, unless other temperatures are required by referenced installation standards or manufacturer's written instructions.
 
          D.Protect Portland cement based materials from direct sunlight, radiant heat, forced hot and cold ventilation and drafts until cured, to prevent premature evaporation of moisture. When installed at low temperatures allow for longer curing time and protect from damage until cured.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if epoxy mortars or grouts are not specified.
 
          E.Do not install epoxy based materials when surface temperature is less than 60 degrees F (16 degrees C) or over 90 degrees F (32 degrees C).
 
          1.8WARRANTY
 
          A.Provide manufacturer's standard written 10-year warranty, covering materials and labor for replacement of defective materials.
 
          B.Provide Contractor's warranty that work will be free of defects in materials and workmanship for 10 years.
 
          1.9MAINTENANCE MATERIALS
          ** NOTE TO SPECIFIER ** Delete this entire article if maintenance materials are not required. Edit the quantity requirement to suit the types of materials specified.
 
          A.Deliver to Owner minimum of 1 gallon (4 L) of each type of mortar, grout, and adhesive, for use in repair and maintenance; provide color matched materials from same production run or batch as installed materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: LATICRETE International, Inc., which is located at: 1 Laticrete Park N. ; Bethany, CT 06524-3423; Toll Free Tel: 800-243-4788; Tel: 203-393-0010; Email: request info; Web: www.laticrete.com/architects.aspx
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          D.Obtain products from a single manufacturer.
 
          2.2APPLICATION SYSTEMS
          ** NOTE TO SPECIFIER ** The following systems are made up of several products for specific uses. Coordinate appropriate products within this section or delete if not applicable.
          ** NOTE TO SPECIFIER ** Continuous Water Submersion System is appropriate for use when specifying showers, tubs, steam rooms, fountains, spas and pools.
 
          A.Continuous Water Submersion System.
          ** NOTE TO SPECIFIER ** Enter section appropriate to substrate.
          1.Substrate as specified in section _________.
          ** NOTE TO SPECIFIER ** Bonded Leveling Bed.
          2.Laticrete 254 Platinum Slurry Bond.
          3.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar.
          ** NOTE TO SPECIFIER ** Select waterproofing membrane. Delete one of the next two paragraphs.
          4.Laticrete HydroBan.
          5.Laticrete 9235 Waterproofing Membrane.
          6.Tile as specified in section 09300.
          7.Laticrete 254 Platinum Thinset Mortar.
          ** NOTE TO SPECIFIER ** Select Grout. Delete three of the next four paragraphs.
          8.Laticrete SpectraLOCK PRO Grout.
          9.Laticrete Permacolor Grout.
          10.Laticrete 1776 Grout Enhancer mixed with Laticrete 1500 Sanded grout.
          11.Laticrete 1776 Grout Enhancer mixed with Laticrete 1600 Sanded grout.
          12.Latasil Tile and Stone Sealant.
 
          B.Commercial Floor and Wall System
          ** NOTE TO SPECIFIER ** Enter section appropriate to substrate.
          1.Substrate as specified in section _________.
          ** NOTE TO SPECIFIER ** Leveling Bed. Select the first two paragraphs for bonded, or the third for Unbonded.
          2.Laticrete 254 Platinum Slurry Bond.
          3.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar.
          4.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar. Wire reinforced with 2 inch by 2 inch (51mm x 51mm) 16 gauge welded wire over a 6 mil thick cleavage membrane.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if a crack suppression membrane is not required.
          5.Laticrete Blue 92 Anti-Fracture Membrane.
          6.Laticrete 254 Platinum.
          7.Tile, Pavers or Stone as specified in section 09300.
          ** NOTE TO SPECIFIER ** Select waterproofing membrane from the next two options, or delete both if not required.
          8.Laticrete HydroBan.
          9.Laticrete 9235 Waterproofing Membrane.
          10.Laticrete 254 Platinum Wateproofing Membrane.
          11.Tile, Pavers or Stone as specified in section 09300.
          ** NOTE TO SPECIFIER ** Select Grout. Delete three of the next four paragraphs.
          12.Laticrete SpectraLOCK Pro Grout.
          13.Laticrete Permacolor Grout.
          14.Laticrete 1776 Grout Enhancer mixed with Laticrete 1500 Sanded Grout.
          15.Laticrete 1776 Grout Enhancer mixed with Laticrete 1600 Sanded Grout.
          16.Latasil Tile and Stone Sealant.
 
          C.Industrial Floor and Wall System
          ** NOTE TO SPECIFIER ** Enter section appropriate to substrate.
          1.Substrate as specified in section _________.
          ** NOTE TO SPECIFIER ** Leveling Bed. Select the first two paragraphs for bonded, or the third for Unbonded.
          2.Laticrete 254 Platinum Slurry Bond.
          3.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar.
          4.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar. Wire reinforced with 2 inch by 2 inch (51mm x 51mm) 16 gauge welded wire over a 6 mil thick cleavage membrane.
          ** NOTE TO SPECIFIER ** Select waterproofing membrane. Delete one of the next two paragraphs.
          5.Laticrete HydroBan.
          6.Laticrete 9235 Waterproofing Membrane.
          ** NOTE TO SPECIFIER ** Select required tile adhesive. Latapoxy 300 is used for increased strength requirements. Delete one of the next two paragraphs.
          7.Latapoxy 300 Adhesive.
          8.Laticrete 254 Platinum.
          9.Tile as specified in section 09300
          ** NOTE TO SPECIFIER ** Delete the next paragraph if floors and bases are not specified in the project.
          10.Latapoxy 2000 Industrial Grout
          ** NOTE TO SPECIFIER ** Delete the next paragraph if walls are not specified in the project.
          11.Laticrete SpectraLOCK Pro grout.
          12.Sealant as approved by Architect.
 
          D.Plaza and Deck System: Walkway system applied over primary waterproofing membrane at exterior areas over occupied space.
          1.Structural concrete deck as specified in section 03300.
          2.Primary waterproofing membrane: as specified in section 07500.
          3.Laticrete Tile Drain Mat.
          4.2 inch (51 mm) thick wire reinforced bed of Laticrete 226 Thick-bed mortar and Laticrete 3701 Mortar Admix.
          ** NOTE TO SPECIFIER ** Select waterproofing membrane. Delete one of the next two paragraphs.
          5.Laticrete HydroBan.
          6.Laticrete 9235 Waterproofing Membrane.
          7.Laticrete 254 Platinum.
          8.Tile, Pavers or Stone as specified in section 09300.
          ** NOTE TO SPECIFIER ** Select Grout. Delete one of the next two paragraphs.
          9.Laticrete Permacolor Grout.
          10.Laticrete 1776 Grout Enhancer mixed with Laticrete 1500 Sanded Grout.
          11.Latasil Tile and Stone Sealant.
 
          E.Full Bed Directly Adhered Exterior Façade System.
          ** NOTE TO SPECIFIER ** Enter section appropriate to substrate.
          1.Substrate as specified in section _________.
          ** NOTE TO SPECIFIER ** Leveling Bed. The first is Bonded, the second is Unbonded. Delete one of the next two paragraphs.
          2.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar.
          3.Laticrete 3701 Mortar Admix mixed with Laticrete 226 Thick Bed Mortar placed over 3.4 Lb galvanized wire lath and either a 6 mil thick cleavage membrane or 15 Lb builders felt meeting requirements of ASTM D-226.
          ** NOTE TO SPECIFIER ** Select waterproofing membrane. Delete one of the next two paragraphs.
          4.Laticrete HydroBan.
          5.Laticrete 9235 Waterproofing Membrane.
          6.Laticrete 254 Platinum.
          7.Tile, Pavers or Stone as specified in section 09300.
          ** NOTE TO SPECIFIER ** Select Grout. Delete two of the next three paragraphs.
          8.Laticrete Permacolor Grout.
          9.Laticrete 1776 Grout Enhancer mixed with Laticrete 1500 Sanded Grout.
          10.Laticrete 1776 Grout Enhancer mixed with Laticrete 1600 Unsanded Grout.
          ** NOTE TO SPECIFIER ** The following system must be applied over 6 inch (152mm) minimum thickness concrete walls or double wythe concrete masonry unit (CMU) walls where waterproofing is not required.
 
          F.Directly Adhered Spot Bond Exterior Façade System.
          ** NOTE TO SPECIFIER ** Enter section appropriate to substrate.
          1.Substrate as specified in section _________.
          ** NOTE TO SPECIFIER ** Select adhesive. Delete one of the next two paragraphs.
          2.Latapoxy 310 Stone Adhesive.
          3.Latapoxy 310 Rapid Stone Adhesive.
          4.Tile, Pavers or Stone as specified in section 09300.
          5.Latasil Tile and Stone Sealant.
          ** NOTE TO SPECIFIER ** The following Articles contain individual products that may be selected independent of the application systems.
          ** NOTE TO SPECIFIER ** Select required UNDERLAYMENT(S) and delete others not required. Delete the entire paragraph if not required.
 
          2.3UNDERLAYMENT
 
          A.Latapoxy 312 Vapor Reduction Membrane: 3 component, roller applied epoxy coating specifically designed to reduce vapor emission in substrates for various floor coverings.
          1.Shear Bond to Concrete: 285 to 570 psi (2.0 to 3.9 MPa).
          2.Permeability: 9.7 down to 0.2 lb / 1000 sqft / 24 Hour.
 
          B.Laticrete 86 LatiLevel over Laticrete Admix and Primer for Underlayment: Free-flowing and pumpable cementitious mortar for rapid leveling of interior subfloors.
          1.Thickness: Feather Edge to 1 inch (25mm).
          2.Curing Time: Tile - Approximately 4 hours, All Other Flooring - 24 hours.
          3.Compressive Strength - 28 day cure, ASTM C109: 4300 psi (29.7MPa).
 
          C.Laticrete 816 LatiPatch: Rapid Cementitious patching compound for application over concrete or exterior grade plywood, cutback adhesive, vinyl tile, dry concrete or unglazed tile.
          1.Curing Time: Tile - Approximately 1 1/2 to 2 hours.
          2.Compressive Strength - 28 day cure, ANSI A118.4 F.6: 5000 psi (34.5 MPa).
 
          D.Laticrete 125 Sound and Crack Adhesive: Two component adhesive mortar which takes the place of membrane or mat systems allowing for faster more effective tile or stone installations.
          1.System Crack Resistance: High, when tested in accordance with ANSI 118.12-5.4.
          2.Delta Sound Reduction: Delta IIC Rating of 15.
          3.Impact Insulation Class (IIC): ASTM E492-90 - IIC 50.
          4.28 Day Porcelain Tile Shear Strength: 103 psi (0.7 MPa) when tested in accordance with ANSI 118.12-5.4.
          5.Shear Bond Porcelain Tile Water Immersion: 54 psi (0.4 MPa).
 
          E.Laticrete 170 Sound and Crack Isolation Mat. Acoustical underlayment adhered to concrete with Laticrete 284 Platinum. Muffles impact noises and reduces sound transmission.
          1.Thickness: 3 mm.
          2.Impact Insulation Class (IIC): ASTM E492-90 - IIC 50.
          3.Robinson Floor Rating (ASTM C 627): Light.
          4.Recycled Content: 89 Percent Post Consumer.
 
          F.Laticrete Tile Drain Mat: Lightweight drain mat allowing proper drainage and minimizing the potential for efflorescence.
          1.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          2.48 inch (1219mm) wide rolls.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Floor warming mats are not required.
 
          2.4ELECTRIC RADIANT FLOOR WARMING
 
          A.Laticrete Floor HEAT Mat: Adhesive backed floor warming mat for installation beneath tile and stone floors.
          ** NOTE TO SPECIFIER ** Select power source requirement. Delete one of the next two paragraphs.
          1.Voltage: 120V AC.
          2.Voltage: 240V AC.
          3.Current: 15A / 50-60Hz.
          4.Power Consumption: 15W per square foot (161W / sm).
          5.Thermostat: Laticrete Floor Warming Thermostat.
          ** NOTE TO SPECIFIER ** Select Ground Fault Circuit Interrupter (GFCI) sensitivity. Delete one of the next two paragraphs.
          a.GFCI: 5mA.
          b.GFCI: 15mA.
          ** NOTE TO SPECIFIER ** Select required WATERPROOFING or CRACK SUPPRESSION material(s) and delete others not required. Delete the entire paragraph if not required.
 
          2.5WATERPROOFING AND ANTI-FRACTURE MEMBRANE
 
          A.Laticrete Blue 92 Anti-Fracture Membrane: Crack Suppression and Anti-Fracture Membrane: Thin, fabric reinforced fluid-applied rubber membrane with capability of bridging non-structural cracks.
          1.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          2.System Crack Resistance - ANSI A118.12 5.4: Pass at 1/8 inch (3 mm).
          3.Elongation - ASTM D751- 89 17.1: 20- 30%.
          4.Breaking Strength (Cut Strip Method) ASTM D751:1700- 1900 Psi (11.72- 13.10 MPa).
          5.Nominal Dry Thickness LIL 1013- 92 0.020 inch (0.51mm).
          6.28 Day Shear Strength - ANSI A118.12 5.1.5: 125- 175 Psi (0.86- 1.6 MPa).
          7.Point Load - ANSI A118.12 5.2: 3200- 3700 lbf (14- 16 kN).
 
          B.Laticrete 9235 Waterproofing Membrane: Thin cold-applied liquid rubber membrane reinforced with fabric; capable of providing adequate bond for thin-bed mortar; non-toxic, non-flammable, and non-hazardous during storage, mixing, application, and when cured.
          1.Thickness: 0.020 inch (0.5 mm) nominal.
          2.Breaking Strength: 2950 psi (20.4 MPa), min. in accordance with ASTM D 751.
          3.Elongation at Break: 20 to 30 percent, min. in accordance with ASTM D 751.
          4.Bond Strength: 250 psi (1.7 MPa), min. in accordance with ANSI A118.4.
          5.Hydrostatic Resistance: 120 psi (827 kPa), min. in accordance with ASTM D 751 (modified).
          6.Water Vapor Permeance: 2.88 perms (165 ng/Pa sm) in accordance with ASTM E 96.
          7.Water Permeability: None, in accordance with FS TT-C-555 (modified).
          8.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          9.Certified by IAPMO as shower pan liner.
 
          C.Laticrete Watertight: Liquid Rubber waterproofing for use under ceramic tile and stone in intermittent wet areas. Protects substrates from water damage and inhibits mold and mildew growth with Microban antimicrobial protection.
 
          D.Latapoxy 24hr HydroProofing: 3-component epoxy adheres to steel, pipes and collars for waterproofing gaps in concrete and around drain collars. May be applied up to 1/4 inch ((6mm) thick. Covers 45 square feet per gallon (1.1 sm / l) at 70 mil (1.75mm) thickness.
 
          E.Laticrete Hydro Ban: Thin, load bearing waterproofing/crack isolation membrane that does not require the use of fabric in the field, coves or corners. Single component self curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane.
          ** NOTE TO SPECIFIER ** Select required EPOXY ADHESIVE(S) and delete others not required. Delete the entire paragraph if not required.
 
          2.6EPOXY ADHESIVE
 
          A.Latapoxy 310 Stone Adhesive: Two component high strength epoxy adhesive, which is formulated for spot bonding or fixing method of tile and stone installations on vertical surfaces.
          1.Compressive Strength: 8379 psi (57.8 MPa), min., in accordance with ANSI A118.3.
          2.Bond Strength: 840 psi (5.8 MPa), min., in accordance with ANSI A118.3.
          3.Water Absorption: 0.1 percent, max., in accordance with ANSI A118.3.
          4.Tensile Strength - ASTM D638: 3675 psi (25.3 MPa).
 
          B.Latapoxy 310 Rapid Stone Adhesive: Two component high strength epoxy adhesive, which is formulated for spot bonding or fixing method of tile and stone installations on vertical surfaces.
          1.Compressive Strength: 8379 psi (57.8 MPa), min., in accordance with ANSI A118.3.
          2.Bond Strength: 840 psi (5.8 MPa), min., in accordance with ANSI A118.3.
          3.Water Absorption: 0.1 percent, max., in accordance with ANSI A118.3.
          4.Tensile Strength - ASTM D638: 3675 psi (25.3 MPa).
 
          C.Latapoxy 300 Adhesive: 100 percent solids, solvent-free, chemical resistant epoxy adhesive, for interior and exterior use; non-flammable and water-cleanable; complying with ANSI A118.3; stain resistant and high temperature resistant.
          1.Compressive Strength: 4500 psi (31 MPa), min., in accordance with ANSI A118.3.
          2.Bond Strength: 1000 psi (6.9 MPa), min., in accordance with ANSI A118.3.
          3.Water Absorption: 0.5 percent, max., in accordance with ANSI A118.3.
          4.Service Temperature: Up to 230 degrees F (110 degrees C).
          5.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
 
          D.Latapoxy 210 Adhesive: Modified emulsion epoxy; non-flammable and water resistant; complying with ANSI A118.8.
          1.Compressive Strength: 4628 psi (24 MPa), min., in accordance with ANSI A118.8.
          2.Bond Strength: 740 psi (5 MPa), min., in accordance with ANSI A118.8.
          3.Density: 110 lb/cu ft (1762 kg/cu m) , in accordance with ANSI A118.8.
          4.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Select required LATEX MORTAR BED(S) with a Slurry Bond Coat for Bonded Mortar Beds. Delete components not required. Delete the entire paragraph if not required.
 
          2.7LATEX MORTAR BED
          ** NOTE TO SPECIFIER ** Delete the following paragraph if a BONDED MORTAR BED is NOT required.
 
          A.Slurry Bond Coat:
          1.Laticrete 254 Platinum: High strength slurry bond coat that is frost, weather and shock resistant.
          a.Compressive Strength: 5,000 psi (34.5 MPa), min., in accordance with ANSI A118.4.
          b.Hardness: 50 to 60, min., in accordance with ASTM D 2240, D-scale for 72 hours.
          c.Bond Strength: 500 psi (3.5 MPa), min., in accordance with ANSI A118.4.
          d.Wet Density: 102 pcf (1637 kg/cu m) nominal, in accordance with ASTM C 905.
          e.Water Absorption: 4 percent, max., in accordance with ANSI A118.6.
          f.Surface Burning Characteristics: Flame spread and smoke developed indices of 0, in accordance with ASTM E 84, modified.
          g.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
 
          B.Mortar Bed:
          1.Laticrete 3701 Mortar Admix: specially designed latex admixture for use with thin-set mortars, cement grouts, cement mortar beds and other cement mixes. Used in place of water, improves the working and physical properties of any cement mix and provides an economical and easy way to make permanent, trouble-free installations of ceramic tile, brick and natural stone.
          ** NOTE TO SPECIFIER ** Select Required Latex Mortar Bed Delete one of the next two paragraphs.
          2.Laticrete 226 Thick-Bed Mortar with Laticrete 3701 Mortar Admix: Latex portland cement mortar made of factory-blended cement and aggregates requiring only the addition of latex mortar additive; weather, frost, and shock resistant.
          a.Compressive Strength: 5,000 psi (34.5 MPa) min., in accordance with ANSI A118.4.
          b.Hardness: 70 to 80, in accordance with ASTM D 2240 D-scale for 72 hours.
          c.Wet Density: 135 pcf (2166 kg/cu m), nominal, in accordance with ASTM C 905.
          d.Water Absorption: 5 percent, maximum, in accordance with ANSI A118.6.
          e.Surface Burning Characteristics: Flame spread and smoke developed indices of 0 in accordance with ASTM E 84, modified.
          3.Laticrete 209 Floor Mud: Pre-mixed, alternative to 226 Thick Bed Mortar. Mixes with 3701 Mortar Admix to provide a conventional floor mortar bed. For interior applications such as small shower pan fills in bathrooms. Covers 6 square feet (0.56 sm) at 1 inch (25mm) thickness per 60 lb (27.3kg) bag.
          ** NOTE TO SPECIFIER ** Select required MULTIPURPOSE THIN-SET MORTAR material(s) and delete others not required. Delete the entire paragraph if not required.
 
          2.8MULTIPURPOSE THIN-SET MORTAR
 
          A.Laticrete 125 Sound and Crack Adhesive: Two component adhesive mortar which takes the place of membrane or mat systems allowing for faster more effective tile or stone installations.
          1.System Crack Resistance: High, when tested in accordance with ANSI 118.12-5.4.
          2.Delta Sound Reduction: Delta IIC Rating of 15.
          3.Impact Insulation Class (IIC): ASTM E492-90 - IIC 50.
          4.28 Day Porcelain Tile Shear Strength: 103 psi (0.7 MPa) when tested in accordance with ANSI 118.12-5.4.
          5.Shear Bond Porcelain Tile Water Immersion: 54 psi (0.4 MPa).
 
          B.Laticrete 255 MultiMax: Kevlar reinforced, polymer modified thin-set mortar with maximum non-sag performance on walls. Maximum build up of up to 3/4 inch (18 mm) without shrinkage for floors.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 330 psi (2.3 MPa).
          2.Water Immersion, 7 Day Cure - ANSI A118.4-1999; F-5.2.3 252 psi (1.7 MPa).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          3.Color: Gray.
          4.Color: White.
 
          C.LATICRETE 254 R Platinum Rapid: One-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 450-500 psi (3.1 - 3.8 MPa).
          2.Water Immersion, 7 Day Cure - ANSI A118.4-1999; F-5.2.3 225 - 275 psi (1.6 - 1.9 MPa).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs.
          3.Color: Gray.
          4.Color: White.
 
          D.LATICRETE Sure Set: Polymer fortified cementitous thin-set eliminating the need for back buttering large format tile and stone. Unique wetting characteristics yield maximum coverage on larger tile and stone.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 250-300 psi (1.72 - 2.07 MPa).
          2.Water Immersion, 7 Day Cure - ANSI A118.4-1999; F-5.2.3 185 psi (1.27 MPa).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          3.Color: Gray.
          4.Color: White.
          ** NOTE TO SPECIFIER ** Laticrete 254 Platinum is for installing ceramic tile, stone and agglomerates. Also for use with Portland cement to make slurry bond coats for mortar beds and with thin set mortars to give improved performance and longer open time.
 
          E.Laticrete 254 Platinum: Polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 500 psi (3.5 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3 340 psi (2.3 MPa).
          3.Water Absorption - ANSI A118.6-1999; H 4.4 4% max.
          4.Compressive Strength - ANSI A118.4-1999; F-6.1: 5000 psi (34.5 MPa)
          5.TCA Service Rating - ASTM C-627: Extra Heavy
          6.Tensile Bond - S 5980:1980 Class AA; 14 days: 1575 N (355 lbs)
          7.Shear Adhesion - BS 5980:1980 Class AA; 14 days: 22.8 kN (5126 lbs)
          8.Coefficient of Linear Thermal Expansion - ASTM C-531: 65x10-7 / Degrees F (117x10-7 / Degrees C)
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          9.Color: Gray.
          10.Color: White.
 
          F.Laticrete 253R Gold Rapid: Fast setting bagged cementitious powder to be mixed only with water to install ceramic tile and natural stone using the thin-set method of installation.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 450 psi (3.1 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3 250 psi (1.7 MPa).
          3.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12 220 psi (1.5 MPa).
          4.4 Hour Sheer Bond Strength ANSI A118.4 -1999 F-5.5: Greatr than 100 psi (0.7 MPa).
          5.Compressive Strength - ANSI A118.4-1999; F-6.1: 3200 psi (22.1 MPa).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          6.Color: Gray.
          7.Color: White.
 
          G.Laticrete 253 Gold: Polymer modified bagged cementitious thin-set powder to be mixed with water to install ceramic tile. Water substituting admixes may not be used with this product.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 325 psi (2.2 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3 270 psi (1.9 MPa).
          3.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12 200 psi (1.2 MPa).
          4.Compressive Strength - ANSI A118.4-1999; F-6.1: 2500 psi (17.2 MPa).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          5.Color: Gray.
          6.Color: White.
 
          H.Laticrete 252 Silver: Economical polymer modified, bagged, cementitious thin-set powder to be mixed only with water using the thin-set method of installation.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 300 psi (2.1 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3 200 psi (1.4 MPa).
          3.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12 180 psi (1.2 MPa).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          4.Color: Gray.
          5.Color: White.
          ** NOTE TO SPECIFIER ** Select required THIN-SET MORTAR(S) and delete others not required. Delete the entire paragraph if not required.
 
          2.9DRY SET THIN-SET MORTAR
 
          A.Laticrete 272 Mortar: Dry-set mortar made of factory-blended cement and aggregates requiring only the addition of latex mortar additive; complying with ANSI A118.4; weather, frost, and shock resistant. Fortify with Laticrete 333 Super Flexible Additive or Laticrete 3701 Mortar Admix for exterior use, impervious tiles, porcelain, mosaic, glass and stone tiles, and heavy traffic areas.
          1.Compressive Strength: 3500 psi (24.2 MPa), min., in accordance with ANSI A118.6.
          2.Hardness: 50 to 60, min., in accordance with ASTM D 2240, D-scale for 72 hours.
          3.Bond Strength: 500 psi (3.5 MPa), min., in accordance with ANSI A118.4.
          4.Wet Density: 107 pcf (1720 kg/cu m) nominal, in accordance with ASTM C 905.
          5.Water Absorption: 5 percent, max., in accordance with ANSI A118.6.
          6.Surface Burning Characteristics: Flame spread and smoke developed indices of 0, in accordance with ASTM E 84, modified.
          7.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          8.Color: Gray.
          9.Color: White.
 
          B.Laticrete 317: Cementitious powder to be mixed with either water or latex admixtures for installing ceramic tile and natural stone using the thin-set method of installation. Fortify with Laticrete 333 Super Flexible Additive or Laticrete 3701 Mortar Admix for exterior use, impervious tiles, porcelain, mosaic, glass and stone tiles, and heavy traffic areas.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: Greater than 150 psi (1.0 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3 Greater than 100 psi (0.7 MPa).
          3.Water Absorption: 14 percent, max., in accordance with ANSI A118.6; 1999 H-4.4
          4.Compressive Strength: 2000 psi (13.8 MPa), min. in accordance with ANSI A118.4-1999; F-6.1(modified).
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          5.Color: Gray.
          6.Color: White.
 
          C.Laticrete 220 Medium Bed Mortar: Latex portland cement mortar made of factory-blended cement and aggregates; weather, frost, and shock resistant. Performance results based on mixture with Laticrete 3701 Mortar Admix.
          1.Compressive Strength: 5,000 psi (34.5 MPa), min. in accordance with ANSI A118.4.
          2.Hardness: 70 to 80, in accordance with ASTM D 2240 D-scale for 72 hours.
          3.Wet Density: 135 pcf (2166 kg/cu m), nominal, in accordance with ASTM C 905.
          4.Water Absorption: 5 percent, max. in accordance with ANSI A118.6; 1999 H-4.4.
          5.Surface Burning Characteristics: Flame spread and smoke developed indices of 0, in accordance with ASTM E 84, modified.
          ** NOTE TO SPECIFIER ** Select Color. Delete one of the following two paragraphs
          6.Color: Gray.
          7.Color: White.
          ** NOTE TO SPECIFIER ** Select required LATEX THIN-SET ADDITIVE(S) and delete others not required. Delete the entire paragraph if not required. Exterior Use limited to residential applications and areas not subject to constant underwater submersion or freeze/thaw.
 
          2.10THIN-SET MORTAR ADDITIVES
          ** NOTE TO SPECIFIER ** Performance results based on mixture with Laticrete 272 Floor N' Wall.
 
          A.Laticrete 333 Super Flexible Additive: Extraordinarily flexible latex additive for use with thin set mortars, and other cement mixes. Provides a strong, super flexible bond to most surfaces, including plywood. Recommended for interior and exterior use with Laticrete Thin-Set Mortars.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 390 psi (2.7 MPa).
          2.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12 384 psi (2.6 MPa).
          3.Water Absorption: 4 percent, max., in accordance with ANSI A118.6; 1999 H-4.4
          4.Compressive Strength: 1600 psi (11.0 MPa), min. in accordance with ANSI A118.4-1999; F-6.1(modified).
          5.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Performance results based on mixture with Laticrete 272 Floor N' Wall.
 
          B.Laticrete 101 Rapid Latex Admix: rapid setting, latex admixture for thin set mortars, cement grouts and cement mortar beds.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 480 psi (3.3 MPa).
          2.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12 150 psi (1.3 MPa).
          3.Water Absorption: 4 percent, max., in accordance with ANSI A118.6; 1999 H-4.4
          4.Compressive Strength: 2000 psi (13.8 MPa), min. in accordance with ANSI A118.4-1999; F-6.1(modified).
          5.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Performance results based on mixture with Laticrete 317 Floor & Wall.
 
          C.Laticrete 38 Acrylic Admix economical acrylic latex admixture for use in place of water with thin-set mortars, cement grouts, cement mortar beds, and other cement mixes.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 250 psi (1.7 MPa).
          2.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12 200 psi (1.4 MPa).
          3.Water Absorption: 4 percent, max., in accordance with ANSI A118.6; 1999 H-4.4
          4.Compressive Strength: 3000 psi (20.7 MPa), min. in accordance with ANSI A118.4-1999; F-6.1(modified).
          5.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Performance results based on mixture with Laticrete 272 Floor N' Wall.
 
          D.Laticrete 40 Multi-Use Acrylic: Latex admix for use with Thin-Set Mortars, Cement Grouts, Cement Mortar Beds, and other Cement Mixes. Durable and permanent.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: 380 psi (2.6 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3: 340 psi (2.3 MPa).
          3.Shear Bond, Quarry Tile/ Plywood, Water Immersion - ANSI A118.11-1999; P-4 1.12: 188 psi (1.3 MPa).
          4.Water Absorption: 4 percent, max., in accordance with ANSI A118.6; 1999 H-4.4
          5.Compressive Strength: 3000 psi (20.7 MPa), min. in accordance with ANSI A118.4-1999; F-6.1(modified).
          6.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Performance results based on mixture with Laticrete 211 Crete Filler Powder.
 
          E.Laticrete 73 Crete Admix: latex admix used in place of water in Portland cement/sand mixes to improve flexibility and strength. Excellent when vitreous and semi-vitreous tiles are installed.
          1.Shear Bond, Porcelain Tile, 28 day cure - ANSI A118.4-1999; F-5.2.4: Greater than 400 psi (2.75 MPa).
          2.Shear Bond, Porcelain Tile, Water Immersion - ANSI A118.4-1999; F-5.2.3 Greater than 330 psi (2.28 MPa).
          3.Water Absorption: 5 percent, max., in accordance with ANSI A118.6; 1999 H-4.4
          4.Compressive Strength: 4000 psi (27.6 MPa), min. in accordance with ANSI A118.4-1999; F-6.1(modified).
          ** NOTE TO SPECIFIER ** Delete entire paragraph if MASTIC is not required.
 
          2.11MASTIC
 
          A.Laticrete 15 Premium Mastic: White latex adhesive complying with ANSI A136.1; non-flammable water resistant.
          1.Density: 12 lb/gal (1.45 kg/L).
          2.Specific Gravity: 1.45.
          3.Open Time: 70 minutes at 75 degrees F (24 degrees C).
          4.Applications: In all locations where other mortar is not indicated.
 
          2.12CEMENTITIOUS GROUT
          ** NOTE TO SPECIFIER ** Select required POLYMER MODIFIED CEMENTITIOUS GROUT(S) from the next 4 paragraphs and delete materials not required.
 
          A.Laticrete Permacolor Grout: High Performance factory-prepared latex-modified portland cement grout complying with ANSI A118.7; weather, frost, and shock resistant.
          1.Compressive Strength: 3925 psi (27MPa) in accordance with ANSI A118.7.
          2.Tensile strength: 500 psi (3.4Mpa), in accordance with ANSI A118.7.
          3.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
 
          B.Laticrete Grout Enhancer: For use with Laticrete 1500/1600 Series Sanded/ Un-sanded Grout. Used in place of water to provide a dense, colorfast grout joint that inhibits stain causing bacteria, mold and mildew growth with Microban Ideal for all interior and exterior grout applications. Performance based on mixture with Laticrete 1500 Series grout.
          1.Compressive Strength: 3500 psi (24.2 MPa), min., in accordance with ANSI A118.6.
          2.Water Absorption: 5 percent, max., in accordance with ANSI A118.6.
          3.Linear Shrinkage: ANSI 118.7-3.3: Less than 0.1 percent.
          4.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
 
          C.Laticrete 1500 Sanded Grout: Factory-prepared latex-modified portland cement grout complying with ANSI A118.6; weather, frost, and shock resistant.
          1.Compressive Strength: 3500 psi (24.2 MPa), min., in accordance with ANSI A118.6.
          2.Water Absorption: 5 percent, max., in accordance with ANSI A118.6.
          3.Surface Burning Characteristics: Flame spread and smoke developed indices of 0, in accordance with ASTM E 84, modified.
          4.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Select color from available range. Delete one of the following two paragraphs.
          5.Color: Select from manufacturer's full range.
          6.Color: __________.
 
          D.Laticrete Un-sanded Grout: Factory-prepared latex-modified portland cement grout complying with ANSI A118.6; weather, frost, and shock resistant.
          1.Compressive Strength: 3500 psi (24.2 MPa), min., in accordance with ANSI A118.6.
          2.Water Absorption: 5 percent, max., in accordance with ANSI A118.6.
          3.Surface Burning Characteristics: Flame spread and smoke developed indices of 0 , in accordance with ASTM E 84, modified.
          4.Service Rating: Passing ASTM C 627 cycles 1-12 (TCA "Heavy").
          ** NOTE TO SPECIFIER ** Select color from available range. Delete one of the following two paragraphs.
          5.Color: Select from manufacturer's full range.
          6.Color: __________.
 
          2.13EPOXY GROUT
          ** NOTE TO SPECIFIER ** Select required EPOXY GROUT(S) from the next 5 paragraphs and delete materials not required.
 
          A.Laticrete SpectraLOCK PRO Grout: High performance grout for use with ceramic, glass and stone tile for residential or commercial applications.
          1.Water cleanability: Up to 80 minutes.
          2.Initial set: 2 hours.
          3.Service strength: 24 hours.
          4.Shrinkage: 0.25 percent.
          5.Quarry/quarry bond strength: 1,000 psi (6.9 MPa) - Failure at tile.
          6.Compressive strength 3,500 psi (24 MPa) - 7 days.
          7.Tensile strength 1,100 psi (7.6 MPa) - 7 days.
          8.Thermal shock 510 psi (3.5 MPa).
          9.Water absorption: Less than 0.50 percent.
 
          B.Laticrete SpectraLOCK Dazzle: For use with SpectraLOCK PRO Grout.
          ** NOTE TO SPECIFIER ** Select color from available range. Delete one of the following two paragraphs.
          1.Color: As selected by Architect from manufacturer's full range.
          2.Color: __________.
 
          C.Latapoxy 2000 Industrial Grout: 100 percent solids stain resistant, acid- and chemical-resistant, water cleanable.
          1.Compressive Strength: 10,000 psi (69 MPa), min., in accordance with ANSI A118.5.
          2.Bond Strength: 620 psi (4.3 MPa), min., in accordance with ANSI A118.5.
          3.Thermal Shock Resistance: Complies with ANSI A118.3.
          4.Shrinkage and Sag Resistance: Complies with ANSI A118.5.
          5.Initial Set and Service Set Time: Complies with ANSI A118.5.
          6.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Select color from available range. Delete one of the following two paragraphs.
          7.Color: As selected by Architect from manufacturer's full range.
          8.Color: __________.
 
          D.Latapoxy SP-100: 100 percent solids stain resistant, chemical resistant, complying with ANSI A118.3; water cleanable; non-toxic, non-flammable, and non-hazardous during storage, mixing, application, and when cured.
          1.Compressive Strength: 6600 psi (45.5 MPa), min., in accordance with ANSI A118.3.
          2.Bond Strength: 100 psi (0.7 MPa), min., in accordance with ANSI A118.3.
          3.Water Absorption: 0.5 percent, max., in accordance with ANSI A118.3.
          4.Service Rating: Passing ASTM C 627 cycles 1-14 (TCA "Extra Heavy").
          ** NOTE TO SPECIFIER ** Select color from available range. Delete one of the following two paragraphs.
          5.Color: As selected by Architect from manufacturer's full range.
          6.Color: __________.
          ** NOTE TO SPECIFIER ** Select required SILICONE SEALANT(S) and delete others not required. Delete the entire paragraph if not required.
 
          2.14SILICONE SEALANT
 
          A.Laticrete Latasil Tile: Single component neutral cure silicone sealant designed for exterior and interior applications for ceramic tile & stone applications.
          1.Tack Free Time at 77 Degrees F (25C), 50 percent RH: 40 Minutes.
          2.Tooling Time: 7-10 minutes.
          3.Durometer Hardness - Shore A 25 Tensile Strength: 225 psi (1.6MpA).
          4.Dynamic joint movement: +/-25 percent.
          5.Weatherability, 10,000 hours QUV Weather-O-Meter: No Change.
 
          B.Laticrete Latasil 9118 Primer: Single component primer designed to increase adhesion of Laticrete Latasil to various substrates in wet service applications.
          ** NOTE TO SPECIFIER ** Select required ACCESSORY MATERIAL(S) and delete others not required. Delete the entire paragraph if not required.
 
          2.15ACCESSORY MATERIALS
 
          A.Reinforcing Mesh: galvanized steel welded wire mesh complying with ASTM A 185 and ASTM A 82 except for minimum wire size; 2 by 2 inch (50 by 50 mm) by 16 ASW gage or 0.0625 inch (1.5 mm) diameter wires.
 
          B.Cleavage Membrane: ASTM D 226 15 pound asphalt saturated non-perforated roofing felt; or ASTM D 4397 polyethylene plastic film 0.004 inch (0.1 mm) thick.
 
          C.Cementitious Backer Board: Complying with ANSI A118.9; 1/2 inch (12 mm) thick, minimum.
 
          D.Thresholds: Marble complying with ASTM C 503 with abrasion resistance tested in accordance with ASTM C 241 or ASTM C 1353.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          1.Color: White or white with gray veins.
          2.Color: ________.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Thickness: 3/8 inch (9.5 mm).
          4.Thickness: ________.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          5.Shape: Saddle-shaped.
          6.Shape: As indicated on drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
          ** NOTE TO SPECIFIER ** Substrates to receive tile work are the responsibility of other installers. Some of the relevant criteria follow:
.
1. All Substrates: Clean and free of dirt, oil, grease, scalers, curing compounds, form oil, loose plaster, paint, and scale; sound and rigid, with maximum deflection of 1/360 of span distributed uniformly.
.
2. Walls: Plumb and true within 1/8 inch in 8 feet (3 mm in 2.5 m).
.
3. Floors for Thin-Bed Applications Directly Over Substrate or Over Waterproofing Membrane: For organic adhesive, flat within 1/16 in 3 feet (1.5 mm in 1 m); for thin-bed mortars and epoxy, flat within 1/8 inch in 10 feet (3 mm in 3 m); leveling must not be accomplished using gypsum or asphalt-based compounds; slope to drains where required.
.
4. Concrete Slabs: Wood float finished, minimum, if thin bed methods are to be used; light steel trowel finish is preferred.
.
5. Concrete For Epoxy Mortars: Must be cured minimum of 28 days at 70 degrees F (20 degrees C) starting with an initial 7 day period of curing and saturated surface dry condition.
 
          A.Examine surfaces to receive tile work and conditions under which tile will be installed.
 
          B.Do not proceed with tile work until surfaces and conditions comply with requirements indicated in reference tile installation standard and manufacturer's printed instructions.
 
          3.2PREPARATION OF EXISTING FLOOR SURFACES
 
          A.Remove existing floor coverings that are not sound, solid, well bonded, clean and free of dust, wax, grease, sealers, and other contaminants that may reduce or prevent adhesion.
 
          B.Do not install tile over cushioned vinyl flooring.
 
          3.3INSTALLATION
 
          A.Install tile in accordance with manufacturer's printed instructions and the applicable requirements of ANSI A108 Series for the materials being used.
          ** NOTE TO SPECIFIER ** For ease of specifying installation methods refer to the Tile Council of North America (TCNA) "Handbook for Ceramic Tile Installation" for time-proven methods. Include the TCNA method numbers either on the drawing details or list them in the specification, with a description of where each is to be used. Delete the following paragraph if TCNA methods are not to be indicated on the drawings.
 
          B.Install tile using TCNA methods specified on the drawings.
          ** NOTE TO SPECIFIER ** The following paragraphs are examples of how to specify different TCA methods for different applications. Delete if TCNA methods are shown on the drawings.
 
          C.Floor Tile at ____: Install by thick bed method in accordance with TCA method _____.
 
          D.Floor Tile at ____: Install by thin bed method in accordance with TCA method _____.
 
          E.Wall Tile at _____: Install thick bed method in accordance with TCA method _____.
 
          F.Wall Tile at _____: Install thin bed method in accordance with TCA method _____.
 
          G.Tile on Soffits at _____: Install in accordance with TCA method C311.
 
          H.Tile Countertops: Install in accordance with TCA method _____.
 
          I.Tile in Tubs and Fountains: Install in accordance with TCA method B417.
 
          J.Tile in Refrigerated Rooms: Install in accordance with TCA method SR612.
 
          K.Tile in Steam Rooms: Install in accordance with TCA method SR613.
 
          L.Tile on Stairs: Install in accordance with TCA method S151.
 
          M.Install expansion and control joints in accordance with TCNA method EJ171, located as indicated on drawings but not more than 24 feet (8 m) on center in interior spaces and not more than 16 feet (5 m) on center on exterior and wherever tile abuts restraining surfaces such as perimeter walls, curbs, columns, corners, and directly over cold joints and control joints in structural substrates.
 
          3.4GROUTING
 
          A.Grout joints in accordance with manufacturer's instructions and ANSI A108.10.
 
          B.Clean sanding water, dust, and foreign substances from joints to be grouted.
 
          C.Clean and dry tile surfaces.
 
          D.After grouting, remove all grout residue promptly.
 
          3.5CLEANING
 
          A.Clean excess mortar from surfaces with water as work progresses while mortar is fresh and before it hardens.
 
          B.Remove grout haze promptly; do not use acids.
 
          3.6PROTECTION
          ** NOTE TO SPECIFIER ** The following are general recommendations for protection during construction. Specific applications and products may allow tiled areas to be occupied sooner.
 
          A.Floors: Protect from all traffic for at least 72 hours after installation.
          1.Do not step on floor for at least 24 hours; if traffic is unavoidable after that, use plywood stepping boards.
          2.Protect from heavy traffic for at least 7 days after installation.
          3.When fast-setting materials are used to allow faster occupancy, comply with the manufacturer's recommendations.
 
          B.Walls: Protect from impact, vibration and heavy hammering on adjacent and opposite walls for at least 14 days after installation, unless manufacturer's instructions allow a shorter period.
 
          C.Protect from food products and chemicals which can cause staining for at least 14 days.
          ** NOTE TO SPECIFIER ** When dealing with cement-based products, it should be noted that temperature and humidity during and after installation of tile affect final curing time. That is, low temperatures -- 60 deg F (15 deg C) and under -- and high humidity -- 70 percent and above -- will delay final cure time.
 
          D.Protect from freezing and total water immersion for at least 21 days after installation.
 
         
END OF SECTION