MasterFormat: 95
SpecWizard: customize this spec    Download this Tile Setting Materials and Accessories Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MAPEI Americas Tile Setting Materials and Accessories
 
         
SECTION 09305
 
         
TILE AND STONE SETTING MATERIALS AND ACCESSORIES
 
         
Copyright 2003 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MAPEI Americas U.S.A.; mortars and grouts for ceramic tile, stone, porcelain, and other materials.
.
This section is based on the products of MAPEI Americas U.S.A., which is located at:
1144 E. Newport Center Rd.
Deerfield Beach, FL 33442
Toll Free Tel: 800-42-MAPEI
Tel: 954-246-8888
Fax: 954-246-8801
Email: MGranatowski@mapei.com
Web: www.mapei.com/US-EN

This section is based on the products of MAPEI Inc. Canada., which is located at:
2900 Francis-Hughes
Laval, PQ, Canada H7L3J5
Tel: 450-662-1212
Fax: 450-662-0444
Email: MGranatowski@mapei.com
Web:
www.mapei.com/CA-EN

MAPEI manufactures a wide range of high performance tile and stone setting materials, many of which are specifically designed for difficult application conditions. Specifiers are urged to consult both the manufacturer's technical literature and the Tile Council of North America (TCNA) 'Handbook for Ceramic Tile Installation' for assistance in selection of products.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Tile and stone setting mortars and adhesives.
 
          B.Grout for tile and stone.
 
          C.Waterproofing membrane for tile and stone.
 
          D.Crack isolation membrane for tile and stone.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** This section does not include any tile or stone materials; be sure that the required tile or stone materials are specified in another section. Delete sections below not relevant to this project; add others as required.
 
          A.Section 09300 - Tile: Ceramic tile materials.
 
          B.Section 09380 - Cut Natural Stone Tile: Stone tile materials.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references below that are not actually required by the text of the edited section; add others as required.
 
          A.ANSI A108 Series/A118 Series - American National Standards for Installation of Ceramic Tile.
 
          B.ANSI A136.1 - American National Standard for Organic Adhesives for Installation of Ceramic Tile.
 
          C.ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar.
 
          D.ASTM C 150 - Standard Specification for Portland Cement.
 
          E.TCA (HB) - Handbook for Ceramic Tile Installation; Tile Council of America.
 
          F.ISO 13007 - International Standards Organization; classification for Grout and Adhesives.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's technical information for each product specified.
 
          C.Samples: Color charts for selection of grout.
 
          D.Installation Instructions: Manufacturer's printed instructions for each product.
 
          1.5QUALITY ASSURANCE
 
          A.Provide tile grout, setting materials, additives, and factory-prepared dry-set mortars from the same manufacturer.
 
          1.6DELIVERY, STORAGE AND HANDLING
 
          A.Deliver and store packaged materials in original containers with seals unbroken and labels intact until time of use. Prevent damage or contamination to materials by water, freezing, foreign matter or other causes.
 
          B.Do not use frozen materials unless specifically allowed by manufacturer.
 
          C.Deliver and store materials on site at least 24 hours before work begins.
 
          D.Provide heated and dry storage facilities on site.
 
          1.7PROJECT CONDITIONS
          ** NOTE TO SPECIFIER ** Environmental conditions may have an effect on the final color of Portland cement grouts.
 
          A.Maintain environmental conditions and protect work during and after installation to comply with referenced standards and manufacturer's printed recommendations.
 
          B.Vent temporary heaters to exterior to prevent damage to tilework from carbon dioxide build-up.
          ** NOTE TO SPECIFIER ** Epoxy grouts require higher temperatures for successful installation.
 
          C.Maintain temperatures at not less than 50 deg F (10 deg C) in tiled areas during installation and for 7 days after completion, unless higher temperatures are required by referenced installation standards or manufacturer's written instructions.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: MAPEI Americas U.S.A., 1144 E. Newport Center Rd., Deerfield Beach, FL 33442; ASD. Toll Free Tel: 800-42-MAPEI; Tel: 954-246-8888; Fax: 954-246-8801; Email: MGranatowski@mapei.com; Web: www.mapei.com/US-EN
 
          B.Acceptable Manufacturer: MAPEI, Inc. Canada, 2900 Francis-Hughes, Laval, PQ, Canada H7L3J5; ASD. Tel: 450-662-1212; Fax: 450-662-0444; Email: MGranatowski@mapei.com; Web: www.mapei.com/CA-EN.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete paragraph above or below; coordinate with Division 1 requirements.
 
          D.Substitutions: Not permitted.
 
          2.2MORTAR MATERIALS
          ** NOTE TO SPECIFIER ** Mortar materials include those for thick and medium setting beds and for "mortar bond coats" specified in TCA installation methods. Delete all of the following materials that are not required on the project. Special applications are listed first, followed by materials that can be used in many applications for most materials. Edit the "Applications" statements to accurately reflect the purposes the materials are intended for; if more than one type of mortar, adhesive, or grout is required on the project, edit the "Applications" statements so that the Contractor can tell which types are to be used in which locations.
.
Consult the manufacturer's catalog literature for more advice on selection of products, especially for difficult substrates such as gypsum floor leveling compounds, existing flooring, plywood, metal, and other dimensionally unstable substrates.
 
          A.Setting Mortar for White, Light-Colored, and Translucent Marble: White, fast-setting, polymer-modified mortar complying with ANSI A118.4 and ISO 13007. MAPEI "Ultracontact RS" ( floors only) ISO 13007; C2FS1P1or MAPEI "Granirapid"; ISO 13007 C2FS2P2 or MAPEI Ultraflex RS , ISO 13007; C2FC1P1.
          ** NOTE TO SPECIFIER ** MAPEI has strict requirements for green marble, green granite, agglomerates of green marble or granite, and Rosso Levanto and Negro Marquina marbles. Use the first set of paragraphs below for exterior applications; use the second set of paragraphs below for interior applications. Edit the headings to indicate the applicable types of stone.
 
          B.Adhesive for Green, Black, and Moisture Sensitive Marble and Granite and their Agglomerates: White, flexible, trowelable, two-component adhesive; MAPEI "Planicrete W"; ISO 13007; R2.
          1.Applications: Exterior floor and wall installations; except full building envelope.
          2.Applications: __________.
 
          C.Setting Mortar for Green, Black, and Moisture Sensitive Marble and Granite and their Agglomerates: 100 percent solids, water cleanable epoxy mortar complying with ANSI A118.3 and ISO 13007; MAPEI "Kerapoxy 410" ISO 13007; RG.
          1.Applications: Interior floor and wall installations.
          2.Applications: __________.
          ** NOTE TO SPECIFIER ** Ultra/Contact and Ultra/Contact RS are designed for installation of large module tile and stone without the need to back butter. It is suitable for interior and exterior floor applications of vitreous and semi-vitreous tile and stone, and for interior setting of vitreous, semi-vitreous, and non-vitreous ceramic tiles, quarry tiles, pavers, porcelain, slate, marble, and granite. Do not use for exterior porcelain tile, for installations subject to prolonged water immersion, or over dimensionally unstable substrates maximum deflection of L/360.
 
          D.Setting Mortar for Large Module Tile and Stone: Medium-bed polymer-modified single-component mortar complying with ANSI A118.4 and ISO 13007. MAPEI "Ultracontact", ISO 13007; C2ES1P1 or MAPEI "Ultracontact RS"; ISO 13007 C2FS1P1 ( floors only), or MAPEI "Granirapid", ISO C2FS2P2 (for walls) or MAPEI, "Ultralite", ISO: 13007; C2TES1P1 or MAPEI, "Ultraflex LFT", ISO 13007;C2TES1P1 or MAPEI Ultraflex 3, ISO 13007; C2ES1P1
          1.Applications: Interior and exterior floor installations; interior wall installations.
          2.Applications: __________.
 
          E.Setting Mortar for All Other Types of Stone and Vitreous Tile: Flexible polymer-modified Portland cement mortar, complying with ANSI A118.4 and ISO 13007 consisting of MAPEI "Keralastic System" consisting of factory-prepared dry-set mortar with MAPEI latex additive; ISO 13007 C2ES2P2.
          1.Applications: Interior and exterior wall and floor installations.
          2.Applications: __________.
 
          F.Setting Mortar for All Other Types of Stone and Vitreous Tile: Latex-modified fast-setting hydraulic cement mortar; MAPEI 'Granirapid' two-component system, of hydraulic mortar and flexible liquid polymer additive complying with ANSI A118.4 and ISO 13007 C2FS2P2.
          1.Applications: Interior and exterior wall and floor installations.
          2.Applications: __________.
          ** NOTE TO SPECIFIER ** Grani/Rapid is ready for light traffic after about 3 hours and completely cured in 24 hours. It is resistant to impact, vibration, temperature changes, aging and mild cleaning chemicals. Use it for any installation that requires rapid setting, such as large heavy units or moisture sensitive stones.
 
          G.Fast-Setting Thin-Set and Medium-Bed Mortar: Latex modified hydraulic cement mortar; MAPEI "Granirapid System" two-component system, of hydraulic mortar and flexible liquid polymer additive complying with ANSI A118.4 and ISO 13007 C2FS2P2 or MAPEI, " Ultracontact RS" ISO 13007; C2FS1P1.
          1.Applications: Exterior and interior wall and floor installations.
          2.Applications: __________.
          ** NOTE TO SPECIFIER ** Ultra/Flex RS is ready for grouting in 2-1/2 hours and for light foot traffic in 6 hours.
 
          H.Fast-Setting Setting Mortar: Single-component, polymer-modified floor and wall mortar, complying with ANSI A118.4 and ISO 13007 C2FS1P1: MAPEI "Ultraflex RS".
          1.Applications: Exterior and interior wall and floor installations.
          2.Applications: __________.
          ** NOTE TO SPECIFIER ** Epoxy setting mortar is used where exceptionally high strength, chemical and impact resistance are required. It is not suitable for exterior installations.
 
          I.Epoxy Setting Mortar: 100 percent solids, chemical resistant water cleanable epoxy mortar complying with ANSI A118.3 and ISO RG; MAPEI "Kerapoxy".
          1.Applications: Interior floor and wall tile.
          2.Applications: __________.
 
          J.Dry-Set Setting Mortar for Low Absorption Floor Tile: Dry-set mortar specifically designed for ceramic floor, quarry, and paver tile, complying with ANSI A118.1 and ISO 13007 C1; MAPEI "Keraflor".
          1.For Exterior Applications: Use MAPEI "Keraply" latex additive undiluted instead of water.
          2.For Exterior Applications: Use MAPEI "Planicrete AC" latex additive undiluted instead of water.
          3.Applications: Floor tile having relative water absorption factor of less than 6 percent.
          4.Applications: __________.
          ** NOTE TO SPECIFIER ** Latex-modified Portland cement mortar made with PLANICRETE AC makes cement/sand coats, thick mortars, and leveling coats more freeze/thaw and impact resistant, more flexible and less water absorbent. It drastically reduces the relative water absorption of mortar to approximately 5 percent, making the mortar more resistant to urine, mild diluted acids, and alkalies. DO NOT use as a strong chemical resistant mortar. Setting beds may be from 3/16 inch (5 mm) to 2 inches (50 mm) thick.
 
          K.Latex-Portland Cement Mortar: Latex-modified Portland cement mortar, consisting of ASTM C 144 dry masonry sand or 30-60 mesh silica sand, ASTM C 150 Type 1 Portland cement, and MAPEI "Planicrete AC" multipurpose latex additive.
          1.Applications: Thick setting beds; mortar bond coats for interior and exterior floors and walls.
          2.Applications: __________.
          ** NOTE TO SPECIFIER ** Sand-cement mortars with latex additive are highly water and frost resistant. They can be used on interior and exterior over structurally sound substrates to set most types of tile. These setting mortars are not suitable for thick beds or leveling beds or as patching or repair compound. Select one of the following two sets of paragraphs.
 
          L.Latex-Modified Sand-Cement Setting Mortar: Factory blended sand/cement mix with latex additive, complying with ANSI A118.4 and ISO 13007 C2S1P1; "Keraset Powder" with "Keracrete" additive.
          1.Applications: Interior and exterior wall and floor tile.
          2.Applications: __________.
          ** NOTE TO SPECIFIER ** Dry-set mortar with latex additive has increased bond strength, impact strength and freeze/thaw resistance. Do not use where high chemical resistance is required. Delete all but one of the additive types.
          ** NOTE TO SPECIFIER ** Kerabond is a premium dry-set mortar for floors and walls, that has outstanding bond strength excellent sag resistance and adjustability, and long open time. It is suitable for use over properly prepared concrete, masonry, cement mortars and leveling coats, cementitious backer units, gypsum wallboard, and plaster. Do not use it without latex additive for vitreous tiles, impervious or glass-like tiles, gauged slat, polished-back marble, granite, porcelain tiles, freeze/thaw environments, or over plywood or other non-cementitious substrates.
 
          M.Dry-Set Setting Mortar: Premium floor and wall dry-set mortar, complying with ANSI A118.1 and ISO 13007 C1; MAPEI "Kerabond".
          1.Applications: Interior and exterior floors and walls.
          2.Applications: __________.
 
          N.Dry-Set Setting Mortar: Floor and wall dry-set mortar, complying with ANSI A118.1 and ISO 13007 C1; MAPEI "Keraset".
          1.For Exterior Use: Add MAPEI "Keraply" latex additive.
          2.Applications: Interior and exterior floors and walls.
          3.Applications: __________.
 
          O.Thin-Set Mortar: Single-component, polymer-modified Portland cement mortar, complying with ANSI A118.4 and ISO 13007 C2EP1; MAPEI "Ultraflex 1".
          1.Applications: __________.
          ** NOTE TO SPECIFIER ** Ultra/Flex II thin-set mortar is suitable for interior floor and wall and exterior floor installations of vitreous and semi-vitreous tiles, and for interior floor and wall installations of non-vitreous tiles, quarry tile, pavers, slate, marble, and granite; also suitable for interior and exterior applications, for ceramic, porcelain, clay, glass, and natural stone tiles over most traditional well prepared non-deflecting substrates (maximum deflection of L/360). May be used for porcelain up to 12 inches (300 mm) square in exterior horizontal applications. Do not use in installations subject to prolonged water immersion, or for green/black marble/granite.
 
          P.Thin-Set Mortar: Single-component, polymer-modified Portland cement mortar, complying with ANSI A118.4 and ISO 13007 C2ES1P1; MAPEI "Ultraflex 2".
          1.Applications: Interior and exterior floors and walls.
          2.Applications: __________.
 
          Q.Thin-Set Mortar: Single-component, polymer-modified Portland cement mortar, complying with ANSI A118.4 and ISO 13007 C2ES1P2; MAPEI "Ultraflex 3".
          1.Applications: Interior and exterior floors and walls.
          2.Applications: __________.
 
          2.3ADHESIVES AND PRIMERS
          ** NOTE TO SPECIFIER ** A 'bond coat' is different from a 'mortar bond coat' as specified in TCA installation methods. This bond coat acts as a bonding agent to existing concrete, thereby increasing the adhesion of the setting or leveling mortar.
 
          A.Bond Coat: Latex cement slurry consisting of equal parts by weight of pure Portland cement and MAPEI 'Planicrete AC' latex additive.
          1.Applications: On structural concrete slab before installation of mortar bed.
          2.Applications: Where called for by TCA installation methods specified.
          3.Applications: __________.
          ** NOTE TO SPECIFIER ** The following primer helps to strengthen plaster, gypsum wallboard and concrete surfaces prior to setting ceramic wall tiles.
 
          B.Primer: MAPEI 'Planicrete AC' multipurpose latex.
          ** NOTE TO SPECIFIER ** Wall tile adhesive can be used for interior wall and ceiling applications only, in dry or limited water exposure environments. It can be used for setting all types of glazed and unglazed tiles, over properly prepared gypsum wallboard, fully cured concrete, and cementitious backer board. Do not use for floor installations, pools, tanks, etc., or over dimensionally unstable substrates. Do not use for marble or marble agglomerates of the Verde green, Rosso Levanto or Negro Marquina types.
 
          C.Wall Tile Adhesive: Non-flammable organic adhesive, complying with ANSI A136.1 and ISO 13007 D2TE; MAPEI, "Type 1" adhesive or MAPEI, "Ultramastic Eco", or Ker 909, ISO 13007; D1TE.
          ** NOTE TO SPECIFIER ** Floor and wall adhesive is suitable for interior use only, with non-vitreous, semi-vitreous, vitreous, and impervious mosaic tiles. Floor use should be for light duty residential applications only. It may be used for shower, tub, and bath surrounds where service requirements do not exceed those specified in ANSI A136.1. Do not use for pools, tanks, etc, or over dimensionally unstable substrates. Do not use for marble or marble agglomerates of the Verde green, Rosso Levanto or Negro Marquina types.
 
          D.Floor and Wall Tile Adhesive: Non-flammable organic adhesive, complying with ANSI A136.1 and ISO 13007 D2TE; MAPEI "Type 1"adhesive or MAPEI, "Ultramastic Eco, or Ker 909, ISO 13007; D1TE.
          1.Applications: Interior floor and wall tile; except areas submerged or subject to prolonged wetting.
          2.Applications: __________.
 
          E.High-Bond Adhesive: White, flexible, trowelable, two-component adhesive, complying with ISO 13007 R2; ; MAPEI "Planicrete W".
          1.Applications: Interior and exterior floor and wall tile.
          2.Applications: Ceramic tile over steel decks, over plywood, in areas of vibration, on prefabricated bath units.
          3.Applications: __________.
 
          2.4GROUT MATERIALS
          ** NOTE TO SPECIFIER ** Delete all of the following materials that are not required on the project. Special applications are listed first, followed by materials that can be used in many applications for most materials. Edit the "Applications" statements to accurately reflect the purposes the materials are intended for; if more than one type of grout is required on the project, edit the "Applications" statements so that the Contractor can tell which types are to be used in which locations.
          ** NOTE TO SPECIFIER ** Epoxy grout is used where exceptionally high strength, chemical resistance, and water resistance are required. Kerapoxy can be used for interior and exterior floor and wall installations, for ceramic tile, quarry tile, acid-resistant floor brick, paver tile, and slate. Do not use for white or translucent marble, in areas subject to heat over 212 deg F (100 deg C), or over dimensionally unstable surfaces. Do not use as a mortar.
 
          A.Epoxy Grout: 100 percent solids, water cleanable, complying with ANSI A118.3 and ISO 13007 RG; MAPEI "Kerapoxy".
          1.Color: __________.
          2.Color: As selected by Architect.
          3.Applications: Interior floors at __________ and exterior pavers at __________.
          4.Applications: All floor tile.
          5.Applications: __________.
 
          B.Epoxy Grout: (Industrial Grade) 100 percent solids, water cleanable, improved resistance to chemical and heat exposure and complying with ANSI A118.3 and ISO 13007 RG; MAPEI "Kerapoxy IEG".
          1.Color: __________.
          2.Color: As selected by Architect.
          3.Applications: Interior floors at __________ and exterior pavers at __________.
          4.Applications: All floor tile.
          5.Applications: __________.
          ** NOTE TO SPECIFIER ** The following grout is designed for terracotta, Mexican, Brazilian, and Spanish tiles. Use the latex additive for increased strength, density, flexibility, freeze/thaw resistance, and decreased water absorption. Do not use for joints less than 3/8 inch (9 mm) wide, where chemical or acid resistance is required, or to grout non-vitreous glazed wall tile or polished marble.
          ** NOTE TO SPECIFIER ** Ultra/Color can be used for grouting all types of ceramic tile, ceramic mosaics, quarry tile, brick pavers, slate, porcelain and most dimensional stones, with joints between 1/8 inch (2 mm) and 1 inch (25 mm), on the interior and exterior. It is a rapid curing high early strength, low shrinkage, polymer-modified proprietary mixture of cementitious compounds, select quartz aggregates and premium color-fast pigments. Ultra/Color is mixed by adding water only and achieves ANSI A118.6 28-day strength in 72 hours under manufacturer's prescribed project conditions. Do not use for conditions requiring high chemical or acid resistance. Do not use to grout non-vitreous glazed wall tile or polished stone.
 
          C.Epoxy Grout: 100 percent solids, water cleanable with improved cleanability, non sagging complying with ANSI A118.3 and ISO 13007; RG: MAPEI Opticolor.
          1.Color: __________.
          2.Color: As selected by Architect.
          3.Applications: Interior floors at __________ and exterior pavers at __________.
          4.Applications: All floor tile.
          5.Applications: __________.
 
          D.Grout: Fast-setting sanded polymer-modified grout, ANSI A118.6, ANSI A118.7 and ISO 13007 CG2WAF; MAPEI "Ultracolor Plus"
          1.Compressive Strength: When tested in accordance with ASTM C 109 at 110 percent flow:
          2.Color: __________.
          3.Color: As selected by Architect.
          4.Applications: All interior and exterior tile; joints between 1/8 inch and 1 inch (3 mm and 25 mm) wide.
          5.Applications: Use for all tile for which a different grout is not specified.
          6.Applications: Use where efflorescence-free joints are desired.
          7.Applications: __________.
          ** NOTE TO SPECIFIER ** MAPEI KER 800 is specifically designed for grouting non-vitreous glazed ceramic wall tiles, but can be used for grouting other types of interior wall tiles, including glazed ceramic, marble, and narrow joints between 1/16 inch (1.5 mm) to 1/8 inch (3 mm) wide. Do not use for floor joints wider than 1/8 inch (3 mm). Do not use for exterior tile or stone, vitreous or semi-vitreous tiles, slate, natural stone, or where chemical and stain resistance is required. It is available in a broad range of colors and requires only water for mixing.
 
          E.Grout: Unsanded polymer-modified Portland cement ceramic tile grout, complying with ANSI A118.6 and ISO 13007 CG2WA; MAPEI "Keracolor U".
          1.Color: __________.
          2.Color: As selected by Architect.
          3.Applications: Interior wall tiles except vitreous and semi-vitreous, slate, and natural stone.
          4.Applications: All interior wall and floor tile; joints less than 1/8 inch (3 mm) wide.
          5.Applications: Natural stone; marble and granite tile.
 
          F.Grout: Sanded polymer-modified Portland cement tile grout; complying with ANSI A118.6 and ISO 13007 CG2WA; MAPEI "Keracolor S".
          1.Color: __________.
          2.Color: As selected by Architect.
          3.Applications: Interior wall and floor tile; joints between 1/8 inch and 5/8 inch (3 mm and 19 mm) wide.
          4.Applications: __________.
 
          2.5ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete types not required.
 
          A.Latex Based Waterproofing and Crack Isolation Membrane; fast setting, flexible, thin, load-bearing, waterproofing membrane system consisting of a premixed, quick-drying liquid latex, for installation under ceramic tile or stone complying with ANSI A118.10 and ANSI A118.12; and having IAMPO certification as a shower pan liner MAPEI, "Aqua-Defense".
 
          B.Cement Based Waterproofing: trowel-applied, two-component, flexible, fiber-reinforced waterproofing and crack-isolation membrane that has IAPMO approved as a shower-pan liner complying with ANSI A118.10 and having IAMPO certification as a shower pan liner; MAPEI, "Mapelastic 315".
 
          C.Latex Based Waterproofing; flexible, thin, load-bearing, waterproofing membrane system consisting of a premixed, quick-drying liquid latex and a reinforcing fabric, for installation under ceramic tile or stone complying with ANSI A118.10 and having IAMPO certification as a shower pan liner; MAPEI, "Mapelastic 400" or MAPEI, "Mapelastic HPG".
 
          D.Crack Isolation and Sound Control; flexible, thin, load-bearing, fabric reinforced, 'peel-and-stick' crack-isolation and sound-reduction membrane that requires primer complying with ANSI A118.12 ; MAPEI, "Mapeguard 2" or MAPEI, "Mapesonic SM".
 
          2.6MIXES
 
          A.Proportion and mix materials in accordance with manufacturer's most current written instructions and applicable ANSI standards.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
          ** NOTE TO SPECIFIER ** MAPEI has extensive surface preparation recommendations. Consult their Architectural Catalog for details.
 
          A.Examine surfaces to receive tilework and conditions under which tile will be installed.
 
          B.Do not proceed with tilework until surfaces and conditions comply with requirements indicated in reference tile installation standard and manufacturer's printed instructions.
 
          3.2INSTALLATION
 
          A.Install tile in accordance with manufacturer's printed instructions and the applicable requirements of ANSI A108 Series for the materials being used.
          ** NOTE TO SPECIFIER ** For ease of specifying installation methods refer to the Tile Council of America (TCA) "Handbook for Ceramic Tile Installation" for time-proven methods. Include the TCA method numbers either on the drawing details or list them in the specification, with a description of where each is to be used. Delete the following paragraph if TCA methods are not to be indicated on the drawings.
 
          B.Install tile using TCA methods specified on the drawings.
          ** NOTE TO SPECIFIER ** The following paragraphs are examples of how to specify different TCA methods for different applications. Delete if TCA methods are shown on the drawings.
 
          C.Floor Tile at ____: Install in accordance with TCA method _____.
 
          D.Wall Tile at _____: Install in accordance with TCA method _____.
 
          E.Tile on Soffits at _____: Install in accordance with TCA method C311.
 
          F.Tile Countertops: Install in accordance with TCA method _____.
 
          G.Tile in Refrigerated Rooms: Install in accordance with TCA method SR612.
 
          H.Tile in Steam Rooms: Install in accordance with TCA method SR613.
 
          I.Tile on Stairs: Install in accordance with TCA method S151.
 
          J.Install expansion and control joints in accordance with TCA method EJ171.
 
          3.3GROUTING
 
          A.Grout joints in accordance with manufacturer's instructions and ANSI A108.10.
 
          B.Clean sanding water, dust, and foreign substances from joints to be grouted.
 
          C.Clean and dry tile surfaces.
 
          D.After grouting, remove all grout residue promptly.
 
          3.4PROTECTION
          ** NOTE TO SPECIFIER ** The following are general recommendations for protection during construction. Specific applications and products may allow tiled areas to be occupied sooner.
 
          A.Floors: Protect from all traffic for at least 72 hours after installation.
          1.Do not step on floor for at least 24 hours; if traffic is unavoidable after that, use plywood stepping boards.
          2.Protect from heavy traffic for at least 7 days after installation.
          3.When fast-setting materials are used to allow faster occupancy, comply with the manufacturer's recommendations.
 
          B.Walls: Protect from impact, vibration and heavy hammering on adjacent and opposite walls for at least 14 days after installation, unless manufacturer's instructions allow a shorter period.
 
          C.Protect from food products and chemicals which can cause staining for at least 14 days.
          ** NOTE TO SPECIFIER ** When dealing with cement-based products, it should be noted that temperature and humidity during and after installation of tile affect final curing time. That is, low temperatures -- 60 deg F (15 deg C) and under -- and high humidity -- 70 percent and above -- will delay final cure time.
 
          D.Protect from freezing and total water immersion for at least 21 days after installation.
 
         
END OF SECTION