| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of MAPEI Americas, which is located at: 1144 E. Newport Center Rd. Deerfield Beach, FL 33442 Toll Free Tel: 800-42-MAPEI Tel: 954-246-8888 Fax: 954-246-8801 Email: MGranatowski@mapei.com Web: www.mapei.com /US-EN and This section is based on the products of MAPEI Americas, which is located at: 2900 Francis-Hughes Laval, PQ, Canada H7L3J5 Tel: 450-662-1212 Fax: 450-662-0444 Email: MGranatowski@mapei.com Web: www.mapei.com/US-EN . At MAPEI, concern for the environmental impact of our products is more than a trend, it is a fundamental part of our philosophy, corporate commitment and industrial responsibility. When you use Ultrabond ECO products, you can trust that our adhesives are environmentally sound because they are water-based, solvent-free, non-flammable, extremely low TVOC, and low odor. Specifiers are urged to consult the manufacturer's technical literature for product selection charts for assistance in selection of products. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flooring adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09640 - Wood Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09651 - Resilient Tile Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09652 - Resilient Sheet Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09653 - Resilient Base and Accessories | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09654 - Linoleum Flooring | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09680 - Sheet Carpeting | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09681 - Tile Carpeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Carpet and Rug Institute, Indoor Air Quality Adhesive Testing Program. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's technical information for each product specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Installation Instructions: Manufacturer's printed instructions for each product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products meeting the Carpet and Rug Institute's low VOC emission criteria achieved through the Indoor Air Quality Adhesive Testing Program. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store packaged materials in original containers with seals unbroken and labels intact until time of use. Prevent damage or contamination to materials by water, freezing, foreign matter or other causes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Deliver and store materials in heated area on site at least 24 hours before commencement of work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide heated and dry storage facilities on site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions and protect work during and after installation to comply with referenced standards and manufacturer's printed recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vent temporary heaters to exterior to prevent damage to materials from carbonation (carbon dioxide build-up). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maintain temperatures at not less than 50 degrees F (10 degrees C) during installation and for 7 days after completion, unless higher temperatures are required by referenced installation standards or manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: MAPEI Americas, which is located at: 1144 E. Newport Center Rd. ; Deerfield Beach, FL 33442; Toll Free Tel: 800-42-MAPEI; Tel: 954-246-8888; Email: request info; Web: www.mapei.com/US-EN | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acceptable Manufacturer: MAPEI Americas, which is located at: 1144 E. Newport Center Rd. ; Deerfield Beach, FL 33442; Toll Free Tel: 800-42-MAPEI; Tel: 954-246-8888; Email: request info; Web: www.mapei.com/US-EN | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ADHESIVES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Solvent-Free Multipurpose Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond ECO 360; solvent-free, hard setting solid vinyl floor covering adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Ultrabond ECO 350; solvent-free, high-tack universal floor covering adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Ultrabond ECO 300; solvent-free universal floor covering adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: Ultrabond ECO 220; solvent-free premium commercial grade multipurpose adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: Ultrabond ECO 200; solvent-free premium grade multipurpose adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product: Ultrabond ECO 85; solvent-free economy grade floor covering adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Solvent-Free Carpet Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond ECO 185; solvent-free hi-tack carpet adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Ultrabond ECO 420; latex based all weather outdoor carpet adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Ultrabond ECO 840; solvent-free quick drying carpet pad adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: Ultrabond ECO 8200; universal carpet seam adhesive (non-flammable) as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Solvent-Free Vinyl Sheet Goods Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond ECO 290; solvent-free ultra-white resilient sheet goods adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Solvent-Free Cove Base Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond ECO 575; solvent-free high performance acrylic cove base adhesive, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Solvent-Free Resilient Tile and Sheet Goods Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond ECO 711; solvent-free clear thin spread adhesive for vinyl composition tiles, meeting CRI low VOC emission criteria as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Ultrabond ECO 300; solvent-free universal floor covering adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Ultrabond ECO 350; solvent-free, high tack universal floor covering adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Wood Flooring Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond 995; premium moisture-control and wood-flooring Adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Ultrabond 990; premium solvent-free, 1 component moisture cure urethane, wood flooring adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Ultrabond 980; standard solvent-free, 1 component moisture cure urethane, wood flooring adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: Ultrabond ECO 972; premium solvent-free, high solids, wood flooring adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Linoleum Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond ECO 390; premium linoleum flooring adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Polyurethane/Epoxy Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Ultrabond G21; solvent-free universal two-component polyurethane adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Ultrabond G19; universal two-component polyurethane adhesive as manufactured by MAPEI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Supporting surfaces shall be structurally sound, dry, solid, stable, level, plumb and true to a tolerance in plane of 1/8 inch in 10 feet (3 mm in 3.1 m). Level substrates using materials recommended by adhesive manufacturer based on depth of surface defects requiring patching and toppings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Supporting surfaces shall be clean and free of dust, oil, grease, paint, tar, wax, curing compounds, sealers, form release agents, primers, free alkali, loosely bonded toppings, loose particles, old adhesive residues and substances that may prevent or reduce adhesion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mechanically sand scarify the substrate to completely remove all paint, loosely bonded toppings, loose particles, old adhesive residues and substances that may reduce or prevent adhesion, except do not sand or remove any existing resilient floors or cutback adhesive that may contain asbestos fibers or crystalline silica. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Turn off forced ventilation and floor heating systems prior to installation and protect work against drafts during installation and for a period of at least 48 hours after completion to prevent damage to substrates, installation products and flooring materials. Use indirect auxiliary heaters to maintain the temperature in the area at the recommended workable level. Vent temporary heaters to exterior to prevent carbonation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Comply with adhesive manufacturer's additional requirements for each type of substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install adhesive in accordance with adhesive manufacturer's printed instructions, and flooring manufacturer's additional requirements including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not cover expansion joints with adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Check periodically by lifting material to ensure proper adhesive transfer to the backing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roll flooring surface backward across width and length with manufacturer's recommended roller, to break down adhesive ridges and to ensure removal of entrapped air. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | After installation, promptly remove adhesive smudges residue with water while adhesive is still fresh and with mineral spirits when dried. Test mineral spirits on flooring to ensure no damage or deterioration of luster will occur. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Restrict traffic for a minimum of 24 hours to allow proper adhesive set-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect from freezing, immersion in water, adverse temperature conditions and construction traffic in accordance with adhesive manufacturer's and flooring manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||