| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Tectum Inc., which is located at: 105 South Sixth Street Newark, OH 43055 Tel: (888) 977-9691. Fax: (800) 832-8869. E-mail: info@tectum.com. Web: www.tectum.com . Tectum Inc.'s reputation for acoustical solutions in the commercial and institutional construction industries is well respected. With over 50 years experience in reducing noise worldwide, Tectum Inc. specializes in acoustic panels that are both abuse and impact-resistant. Easy to work with and install, Tectum panels and systems are cost effective and require little maintenance. They are available in natural, white or custom-painted finishes, and are field-paintable up to six times. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tectum Cementitious wood fiber plank acoustical ceiling system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ceiling Grid System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05100 - Structural Metal Framing: Wall and ceiling framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wall and ceiling framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09900 - Paints and Coatings: Interior ceiling finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C635 Standard Specification for the Manufacture, Performance, and Testing of Metal Suspension Systems for Acoustical Tile and Lay-in Panel Ceilings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E84 Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E1264 Standard Classification for Acoustical Ceiling Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ceilings and Interior Systems Construction Association (CISCA) Code of Practices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide acoustical ceiling assembly designed and tested to provide surface burning characteristics (ASTM E84) as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flame Spread: 25 or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Smoke Developed: 25 or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide acoustical ceiling system which has been manufactured, fabricated and installed to provide Noise Reduction Coefficient (NRC) rating of 1.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide acoustical ceiling system which has been manufactured, fabricated and installed to provide Noise Reduction Coefficient (NRC) rating of ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide drawings indicating locations and spacing of planks and purlins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection and Verification Samples: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit samples: 6 inch square (152 x 152mm) samples for each wood fiber ceiling unit required, showing full range of exposed texture to be expected in completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Product Control Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Performance: Submit manufacturer's certificate that products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer will have a minimum of ten (10) years experience manufacturing all products listed in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer will have a minimum of five (5) years experience successfully installing products from this section on projects of similar type and scope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Regulatory Requirements and Approvals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | New York City Board of Standards and Appeals: Calendar No. L391-52-SM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Corps of Engineers Guide Specification CE-219.01. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Southern Building Code Congress International (SBCCI) Report 9406A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | International Conference of Building Officials (ICBO) Research Report No. 1116. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Building Officials and Code Administrators International, Inc. (BOCA) Research Report No. 86-39. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | City of Los Angeles Research Report RR25165. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | State of California DSA Number PA-008. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Underwriters' Laboratories of Canada (ULC) label. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide labels indicating brand name, deck style and plank dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prevent soiling, physical damage or wetting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Store cartons open at each end to stabilize moisture content and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not install ceiling panels until building is closed in and HVAC system is operational. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locate materials onsite at least 24 hours before beginning installation to allow materials to reach temperature and moisture content equilibrium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maintain the following conditions in areas where acoustical materials are to be installed 24 hours before, during and after installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Relative Humidity: 65 - 75 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Uniform Temperature: 55 - 70 degrees F (13 - 21 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | EXTRA MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide new unopened cartons of extra materials, packaged with protective covering for storage and identified with appropriate labels for use by owner in building maintenance and repair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: At project closeout submit to the owner or owner's representative the manufacturer's standard warranty document executed by authorized company official. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Tectum Inc., which is located at: P. O. Box 3002 ; Newark, OH 43058; Toll Free Tel: 888-977-9691; Tel: 740-345-9691; Email: request info; Web: www.tectum.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ACOUSTICAL CEILING SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tectum Lay-IN Grid Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Back Rabbet: 1 inch (25mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness and Back Rabbet: 1 1/2 inches (38mm) thick, 3/4 inch (19mm) rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness and Back Rabbet: 2 inches (51mm) thick, 1 1/4 inch (32mm) rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 24 inches (610mm), 48 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 24 inches (610mm), 48 inches (1219mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tectum Tonico Ceiling Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Reveal: 1 inch (25mm) thick, 13/32 inch (10mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness and Reveal: 1 1/2 inches (38mm) thick, 3/4 inch (19mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness and Reveal: 2 inches (51mm) thick, 1 inch (25mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 24 inches (610mm), 48 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 24 inches (610mm), 48 inches (1219mm) (11/2, 2 inch only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Tectum Soft Look Tonico Ceiling Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Reveal: 1 inch (25mm) thick, 13/32 inch (10mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Tectum Designer Ceiling Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Reveal: 1 inch (25mm) thick, 13/32 inch (10mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness and Reveal: 1 1/2 inches (38mm) thick, 3/4 inch (19mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 24 inches (610mm) up to 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Tectum Designer Series Plus Ceiling Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Reveal: 1 inch (25mm) thick, 13/32 inch (10mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness and Reveal: 1 1/2 inches (38mm) thick, 3/4 inch (19mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tectum V-Line Ceiling Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Reveal: 1 inch (25mm) thick, 1/4 inch (6mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness and Reveal: 1 1/2 inches (38mm) thick, 1/4 inch (6mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness and Reveal: 2 inches (51mm) thick, 1/4 inch (6mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 24 inches (610mm) up to 96 inches (2438mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 233/4 inches (603mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Tectum Multi-Plane Ceiling Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness and Reveal: 1 inch (25mm) thick, 13/32 inch (10mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness and Reveal: 2 inches (51mm) thick, 1 1/16 inch (27mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness and Reveal: 2 1/2 inches (64mm) thick, 1 15/16 inch (49mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness and Reveal: 3 inches (76mm) thick, 2 7/16 inch (62mm) reveal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 24 inches (610mm), 48 inches (1219mm), 60 inches (1524mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 24 inches (610mm), 30 inches (762mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Tectum Full-Span Corridor Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1 1/2 inches (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 2 inches (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: As indicated in drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: ___________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Tectum Radius Cloud Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1 1/2 inches (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 2 inches (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 24 inches (610mm) up to 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 23 3/4 inches (603mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 47 3/4 inches (1213mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Tectum Square Cloud Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1 1/2 inches (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 2 inches (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 24 inches (610mm) up to 144 (3657mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 23 3/4 inches (603mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 47 3/4 inches (1213mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Tectum Acousti-Tough Ceiling System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1 1/2 inches (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 24 inches (610mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 48 inches (1219 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 24 inches (610 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 48 inches (1219 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Tectum Security Ceilings System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Material: Aspen wood fibers bonded with inorganic hydraulic cement, 25 gauge steel backing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grid Material (ASTM C635): 6063 T-5 aluminum alloy, heavy duty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Suspension Rods: 1/4 inch (6mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | NRC Rating: 0.40. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flame Spread: Conforms to ASTM E1264. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: 24 inches (610 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Length: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Tectum Bevel/Bevel Direct Attachment Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Aspen wood fibers bonded with inorganic hydraulic cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1 1/2 inches (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 2 inches (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 23 3/4 inches (603 mm) up to 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 23 3/4 inches (603 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 47 3/4 inches (1213 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Factory painted white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Custom Colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acousti-Tough Keep Clips: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer Designation: ARC-100. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Manufacturer Designation: ARC-200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tectum Painted Head Drywall Screws: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 1 5/8 inches (41mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: 2 1/4 inches (57mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 3 inches (76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Tectum Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designation: CHC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Designation: CHH. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Tectum Touch-Up Paint: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until materials sufficient to complete an entire room are received and prepared for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Measure each ceiling area and establish layout of acoustical units to balance border widths at opposite edges of each ceiling. Avoid use of less-than-half width units at borders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Symmetrically locate grid layout in each space. Coordinate work with other trades so that lighting fixtures, grilles and other ceiling fixtures work with grid layout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not use universal splices or other splices which would obstruct passage of recessed lighting fixtures through grid openings or limit fixture relocation upon flanges of ceiling grids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Support suspension system from structure above, not from ductwork, metal deck, equipment or piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Space hangers not more than 6 inches (152mm) from ends and not more than 4 feet (1219mm) on centers on runners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install wall moldings at the perimeter of each acoustical ceiling area and at locations where edge of units would otherwise be exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure moldings to supporting construction by fastening with screw anchors into the substrate, through holes drilled in vertical leg. Space holes not more than 3 inches (76mm) from each end and not more than 16 inches (406mm) on center along each molding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Level moldings with ceiling suspension system, to a level tolerance of 1/8 inch (3.2mm) in 12 feet (3658mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Miter corners of moldings accurately to provide hairline joints, securely connected to prevent dislocation. Cope exposed flanges of intersecting suspension system members, so that flange faces will be flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Furnish additional tees for supporting grilles, diffusers and light fixtures. Refer to reflected ceiling, HVAC and electrical plans for locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide reveal edge at walls, other abutting vertical surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Field paint cut edges to match surface color and sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Arrange acoustical units and orient directionally patterned units, if any, in manner shown on reflected ceiling plans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||