MasterFormat: 95
SpecWizard: customize this spec    Download this Wood Ceilings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Sound Seal Wood Ceilings
 
         
SECTION 09570
 
         
Copyright 2005 - 2008 ARCAT, Inc. - All rights reserved

 
         
WOOD CEILINGS
          ** NOTE TO SPECIFIER ** Sound Seal; wood-veneered acoustic ceiling panel systems.
This section is based on the products of Sound Seal, which is located at:
50 H.P. Almgren Dr.
Agawam, MA 01001
Toll Free Tel: 800-569-1294
Tel: 413-789-1770
Email: request info
Web: www.soundseal.com
[ Click Here ] for additional information. .Sound Seal manufactures acoustic wall and ceiling panel systems. Ceilings are specified in this Section; wall panels are specified in Section 09800. .Acoustical Wood Systems
WoodTrends wood panel systems offer the beauty of real wood with excellent acoustical performance. WoodTrends systems are available in six different systems for walls and/or ceilings in a variety of popular as well as exotic wood veneer species. WoodTrends systems are offered as both absorptive and reflective acoustical systems. Absorption is achieved by state of the art CNC machinery producing a series of elongated perforations (slots) or round perforations with regular or irregular patterns or a series of linear grooves with a perforated or slotted backside. All absorptive panels come with a standard black, non-woven textile acoustical backer. Additional absorption can be achieved by back loading the panels with additional absorptive material. NRC's as high as 0.95 can be achieved. WoodTrends systems are constructed using a MDF core and are available with chipboard or plywood cores. WoodTrends systems are available as Class A rated per ASTM E 84. WoodTrends Panels are finished with 2 coats of clear poly-acrylate UV enhanced lacquer. Custom staining is also available.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Wood veneer ceiling panels and support system.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Ceiling furring.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method.
 
          B.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Reflected ceiling plan with details showing layout of panel system and support.
          2.Construction details necessary to achieve acoustical rating required.
 
          D.Certificates of Compliance: Indicate acoustical and fire performance to specified criteria signed by an officer of the panel manufacturer. Attach independent laboratory test results for each product used, showing that the products supplied as components meet or exceed the specified requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, samples of finished veneer species as requested by Architect.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns, including variations as expected with a natural product.
 
          1.5QUALITY ASSURANCE
 
          A.Single Source: Panels shall be purchased from a single manufacturer.
 
          B.Installer Qualifications: The installer shall be a firm with a minimum of two years of successful experience in installation of products with similar requirements.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of installation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Panel assemblies shall be delivered to the project site in original, unopened packages.
 
          B.Prior to panel installation the site shall be free of all wet and dusty trades and the climatic conditions stabilized to normal operational levels.
 
          C.Panels shall be stored in a fully enclosed space. For a minimum of seventy-two hours immediately prior to installation, store the panels in the room in which they will be installed. The temperature and humidity of the room shall closely approximate those conditions that will exist when the building is occupied. Store the panels off the floor.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Installation shall be done only when the temperature and humidity closely approximate the interior conditions that will exist when the building is occupied. The heating and cooling systems shall be operating before, during, and after installation, with the humidity of the interior spaces maintained between minimum 35 percent to maximum 55 percent.
 
          B.Prior to installation panels shall be allowed to stabilize on site 72 hours prior to installation, the site must be free of wet and dusty trades and the climate conditions stabilize to normal operational levels.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Sound Seal, which is located at: 50 H.P. Almgren Dr. ; Agawam, MA 01001; Toll Free Tel: 800-569-1294; Tel: 413-789-1770; Email: request info; Web: www.soundseal.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** WoodTrends Elite is a ceiling system that easily installs into a standard, medium duty 15/16 inch T-grid system, leaving a 3/8 inch pencil line reveal between the panels. A patented compression spring arrangement allows for downward accessibility through any field panel. Standard sizes available are 24 inch by 24 inch, 24 inch by 48 inch and 24 inch by 72 inch. Custom sizes are available.
 
          2.2WOOD VENEERED CEILING PANEL SYSTEM
 
          A.Acceptable Product: WoodTrends Elite as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete two of three flame spread classifications.
          a.Flame Spread: Class A, 25 or less; Smoke Developed, 450 or less.
          b.Flame Spread: Class B, 26 to 75.
          c.Flame Spread: Class C, 76-200.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C 423:
          ** NOTE TO SPECIFIER ** Delete all but one NRC value.
          a.0.45 NRC.
          b.0.5 NRC.
          c.0.6 NRC.
          d.0.65 NRC.
          e.0.7 NRC.
          f.0.75 NRC.
          g.0.8 NRC.
          h.0.85 NRC.
          i.0.9 NRC.
          j.Custom NRC: ______.
 
          C.Panel:
          1.Construction: Fire-retardant 0.67 inch (16 mm) thick core with blind veneer backer with 0.024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Delete panel size not required.
          2.Size: 24 inches (610 mm) by 24 inches (610 mm).
          3.Size: 24 inches (610 mm) by 48 inches (1219 mm).
          4.Size: 12 inches (305 mm) by 72 inches (1829 mm).
          5.Custom Size: ______.
          6.Edges: Edge detail allowing automatic alignment of panels on grid and full accessibility at each panel:
          a.Edge Configuration: Two edges to have rabbet.
          b.Edge Configuration: One edge to have rabbet with alignment kerf.
          c.Edge Configuration: One edge to have rabbet with deep kerf and two compression springs.
          d.Edge Configuration: All edges finished with melamine edge banding in matching color.
          ** NOTE TO SPECIFIER ** Delete two of three perforation types.
          7.Round Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Hole Size: 7 mm.
          b.Hole Size: 8 mm.
          c.Hole Size: 9 mm.
          d.Hole Size: 5 mm / 9 mm Dual Diameter.
          e.Hole Size: 1.5 / 5 mm Dual Diameter.
          ** NOTE TO SPECIFIER ** Delete three of four center distances not required.
          f.Hole to Hole Center: 8 mm (Micro Perf only).
          g.Hole to Hole Center: 16 mm.
          h.Hole to Hole Center: 32 mm.
          i.Hole to Hole Center: 64 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          j.Pattern: Regular.
          k.Pattern: Staggered.
          8.Elongated Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and 50 to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete two of three center distances not required.
          b.Hole to Hole Center: 24 mm.
          c.Hole to Hole Center: 32 mm.
          d.Hole to Hole Center: 48 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          e.Pattern: Regular.
          f.Pattern: Staggered.
          9.Custom Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          b.Pattern: Regular.
          c.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          10.Acoustic Textile: Adhered to back of panel.
 
          D.Support System: Intermediate duty 15/16 inch (24 mm) T-grid.
          ** NOTE TO SPECIFIER ** WoodTrends Basic is a tegular edged lay-in panel designed for installation in a standard 9/16 inch or 15/16 inch T-grid system. Standard sizes available are 24 inch by 24 inch, 24 inch by 48 inch and 12 inch by 48 inch. Custom sizes are available.
 
          2.3WOOD VENEERED LAY-IN TEGULAR EDGE CEILING SYSTEM
 
          A.Acceptable Product: WoodTrends Basic as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete two of three flame spread classifications.
          a.Flame Spread: Class A, 25 or less; Smoke Developed, 450 or less.
          b.Flame Spread: Class B, 26 to 75.
          c.Flame Spread: Class C, 76-200.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C-423:
          ** NOTE TO SPECIFIER ** Delete all but one NRC value.
          a.0.45 NRC.
          b.0.5 NRC.
          c.0.6 NRC.
          d.0.65 NRC.
          e.0.7 NRC.
          f.0.75 NRC.
          g.0.8 NRC.
          h.0.85 NRC.
          i.0.9 NRC.
          j.Custom NRC: ______.
 
          C.Panel:
          1.Construction: Fire-retardant .50 inch (13 mm) thick MDF with blind veneer backer with .024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Delete size not required.
          2.Size: 24 inches (610 mm) by 24 inches (610 mm).
          3.Size: 24 inches (610 mm) by 48 inches (1219 mm).
          4.Size: 12 inches (305 mm) by 72 inches (1829 mm).
          5.Custom Size: ______.
          6.Edge Detail: 0.20 inches (5 mm) deep by .30 inches (8 mm) wide rabbet for drop-in mounting.
          ** NOTE TO SPECIFIER ** Delete two of three perforation types.
          7.Round Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Hole Size: 7 mm.
          b.Hole Size: 8 mm.
          c.Hole Size: 9 mm.
          d.Hole Size: 5 mm / 9 mm Dual Diameter.
          e.Hole Size: 1.5 / 5 mm Dual Diameter.
          ** NOTE TO SPECIFIER ** Delete three of four center distances not required.
          f.Hole to Hole Center: 8 mm (Micro Perf only).
          g.Hole to Hole Center: 16 mm.
          h.Hole to Hole Center: 32 mm.
          i.Hole to Hole Center: 64 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          j.Pattern: Regular.
          k.Pattern: Staggered.
          8.Elongated Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and 50 to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete two of three center distances not required.
          b.Hole to Hole Center: 24 mm.
          c.Hole to Hole Center: 32 mm.
          d.Hole to Hole Center: 64 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          e.Pattern: Regular.
          f.Pattern: Staggered.
          9.Custom Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          b.Pattern: Regular.
          c.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          10.Acoustic Textile: Adhered to back of panel.
          ** NOTE TO SPECIFIER ** Delete grid type not required.
 
          D.Support System: Install with drop-in mounting on intermediate duty T-grid.
          ** NOTE TO SPECIFIER ** Delete grid face with not required.
          1.Grid Face Width: 9/16 inch (14 mm).
          2.Grid Face With: 15/16 inch (24 mm).
 
          E.Support System: Install with drop-in mounting on heavy duty T-grid.
          ** NOTE TO SPECIFIER ** Delete grid face width not required.
          1.Grid Face Width: 9/16 inch (14 mm).
          2.Grid Face With: 15/16 inch (24 mm).
          ** NOTE TO SPECIFIER ** WoodTrends Select is a concealed grid style panel system where the panels can be removed within the confines of the height of the Z bar. Installed on heavy-duty Z bar, WoodTrends Select provides a continuous wood ceiling where the panels edges are defined by a 2mm beveled edge. Standard sizes available are 24 inch by 24 inch, 24 inch by 48 inch and 12 inch by 48 inch. Custom sizes are available.
 
          2.4WOOD VENEERED CONCEALED GRID CEILING SYSTEM
 
          A.Acceptable Product: WoodTrends Select as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E 84:
          ** NOTE TO SPECIFIER ** Delete two of three flame spread classifications.
          a.Flame Spread: Class A, 25 or less; Smoke Developed, 450 or less.
          b.Flame Spread: Class B, 26 to 75.
          c.Flame Spread: Class C, 76-200.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C-423:
          ** NOTE TO SPECIFIER ** Delete all but one NRC value.
          a.0.45 NRC.
          b.0.5 NRC.
          c.0.6 NRC.
          d.0.65 NRC.
          e.0.7 NRC.
          f.0.75 NRC.
          g.0.8 NRC.
          h.0.85 NRC.
          i.0.9 NRC.
          j.Custom NRC: ______.
 
          C.Panel:
          1.Construction: Fire-retardant 0.67 inch (17 mm) thick MDF with blind veneer backer with 0.024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          2.Size: 24 inches (610 mm) by 24 inches (610 mm).
          3.Size: 24 inches (610 mm) by 48 inches (1219 mm).
          4.Size: 12 inches (305 mm) by 72 inches (1829 mm)/
          5.Custom Size: ______.
          6.Edge Detail:
          a.Rabbet on one edge.
          b.Rabbet with kerf opposite edge.
          c.Adjacent edges square.
          d.Edges to have 2 mm bevel.
          ** NOTE TO SPECIFIER ** Delete two of three perforation types.
          7.Round Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Hole Size: 7 mm.
          b.Hole Size: 8 mm.
          c.Hole Size: 9 mm.
          d.Hole Size: 5 mm / 9 mm Dual Diameter.
          e.Hole Size: 1.5 / 5 mm Dual Diameter.
          ** NOTE TO SPECIFIER ** Delete three of four center distances not required.
          f.Hole to Hole Center: 8 mm (Micro Perf only).
          g.Hole to Hole Center: 16 mm.
          h.Hole to Hole Center: 32 mm.
          i.Hole to Hole Center: 64 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          j.Pattern: Regular.
          k.Pattern: Staggered.
          8.Elongated Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and 50 to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete two of three center distances not required.
          b.Hole to Hole Center: 24 mm.
          c.Hole to Hole Center: 32 mm.
          d.Hole to Hole Center: 48 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          e.Pattern: Regular.
          f.Pattern: Staggered.
          9.Custom Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          b.Pattern: Regular.
          c.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          10.Acoustic Textile: Adhered to back of panel.
 
          D.Support System: Install ceiling panels with drop-in mounting on heavy-duty Z-bar (Jumbo DCS-57) as manufactured by Donn.
          ** NOTE TO SPECIFIER ** WoodTrends Standard is a linear wood veneered plank style ceiling system. It is available as a Reveal Edge System with a 5 or 10mm reveal between planks that uses a black or wood veneered spacer strip to cover the installation clips and grid or as a Flush Edge System where the panels butt together and are defined with a 2mm bevel on all edges. It is a progressive install system that attaches to the face of a standard 15/16 inch T-grid with pivot clips. Standard plank widths are 4-1/2 inch, 7-1/2 inch, 9-1/2 inch and 11-1/2 inch and available in 8 foot, 9 foot and 10 foot lengths. The 9-1/2 inch and 11-1/2 inch widths are available with acoustical perforations. Custom sizes are available.
 
          2.5WOOD VENEERED PLANK CEILING SYSTEM
 
          A.Acceptable Product: WoodTrends Standard as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E-84:
          ** NOTE TO SPECIFIER ** Delete two of three flame spread classifications.
          a.Flame Spread: Class A, 25 or less; Smoke Developed, 450 or less.
          b.Flame Spread: Class B, 26 to 75.
          c.Flame Spread: Class C, 76-200.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Noise Reduction Coefficient: The panels shall have a minimum NRC when tested in accordance with ASTM C-423:
          ** NOTE TO SPECIFIER ** Delete all but one NRC value.
          a.0.45 NRC.
          b.0.5 NRC.
          c.0.6 NRC.
          d.0.65 NRC.
          e.0.7 NRC.
          f.0.75 NRC.
          g.0.8 NRC.
          h.0.85 NRC.
          i.0.9 NRC.
          j.Custom NRC: ______.
 
          C.Panel:
          1.Construction: Fire-retardant .50 inch (13 mm) thick core with blind veneer backer with 0.024 inch (0.6 mm) thick wood veneer face.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Size: 4 1/2 inches (115 mm) wide by 96 inches (2438 mm) long.
          b.Size: 9 1/2 inches (240 mm) wide by 96 inches (2438 mm) long.
          c.Size: 11 1/2 inches (290 mm) wide by 96 inches (2438 mm) long.
          d.Size: 24 inches (610 mm) wide by 24 inches (610 mm) long.
          e.Custom Size: ______.
          2.Edge Detail:
          ** NOTE TO SPECIFIER ** Delete edge detail not required.
          a.Reveal edge shall utilize wood strip to hide pivot clip.
          b.Flush edge panels shall butt together with 2 mm bevel delineating panel edges.
          ** NOTE TO SPECIFIER ** Delete two of three perforation types.
          3.Round Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          a.Hole Size: 7 mm.
          b.Hole Size: 8 mm.
          c.Hole Size: 9 mm.
          d.Hole Size: 5 mm / 9 mm Dual Diameter.
          e.Hole Size: 1.5 / 5 mm Dual Diameter.
          ** NOTE TO SPECIFIER ** Delete three of four center distances not required.
          f.Hole to Hole Center: 8 mm (Micro Perf only).
          g.Hole to Hole Center: 16 mm.
          h.Hole to Hole Center: 32 mm.
          i.Hole to Hole Center: 64 mm
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          j.Pattern: Regular.
          k.Pattern: Staggered.
          4.Elongated Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings. Slot perforations are 8 mm wide and 50 to 104 mm long.
          a.Size: 8 mm wide by ______ long.
          ** NOTE TO SPECIFIER ** Delete two of three center distances not required.
          b.Hole to Hole Center: 24 mm.
          c.Hole to Hole Center: 32 mm.
          d.Hole to Hole Center: 48 mm.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          e.Pattern: Regular.
          f.Pattern: Staggered.
          5.Custom Perforations: As required to meet acoustic performance specified with the following characteristics.
          ** NOTE TO SPECIFIER ** Delete if size shown on Drawings.
          a.Size: ______.
          ** NOTE TO SPECIFIER ** Delete one of two pattern types.
          b.Pattern: Regular.
          c.Pattern: Staggered.
          ** NOTE TO SPECIFIER ** Delete if no acoustic textile.
          6.Acoustic Textile: Adhered to back of panel.
 
          D.Support System: Install planks with pivot clip on intermediate duty 15/16 inch (24 mm) T-grid. Support panels with pivot clip at a distance of not more than 24 inches (610 mm).
          ** NOTE TO SPECIFIER ** WoodTrends Timbre is a plank style wall or ceiling treatment utilizing a channeled chipboard core with acoustic results depending on the number of channels relieved by grooves. Built on either a 24 mm or 31 mm thick base material with a veneer thickness of .6 mm, it is typically finished with two coats of a uv-polyacrylate lacquer. Plank edges are in overlap configuration to provide a monolithic finished look. Installation is typically by gluing and nailing to furring strips. Timbre Panels are available in 26 standard and 40 custom veneers. See perforation options for complete styles. Delete if not required. Refer to Section 09710 - Acoustical Wall Treatment for wall system.
 
          2.6WOOD VENEERED PLANK CEILING SYSTEM
 
          A.Acceptable Product: WoodTrends Timbre as manufactured by Sound Seal.
 
          B.Performance:
          1.Fire Performance: Constructed using fire retardant components meeting or exceeding the requirements of the ASTM E-84:
          ** NOTE TO SPECIFIER ** Delete one of two flame spread classifications.
          a.Flame Spread: Class A, 25 or less; smoke developed, 450 or less.
          b.Flame Spread: Class C, 76-200.
 
          C.Panel:
          1.Material: Wood veneer laminated to fire retardant chipboard with blind veneer backer.
          a.Size: 23-13/16 inches (605 mm) wide by 102 inches (2591 mm) long.
          ** NOTE TO SPECIFIER ** Delete thickness not required.
          b.Chipboard Thickness: 0.95 inches (24 mm) (Class A only).
          c.Chipboard Thickness: 1.2 inches (31 mm) (Class C only).
          2.Edge Detail: Plank edges with shiplap configuration.
          ** NOTE TO SPECIFIER ** Delete designs not required; two popular options follow.
          3.TIMBRE 24/2 Design:
          a.Configuration: 0.16 inch (4 mm) groove 1.3 inches (33 mm) apart.
          b.Width: 23.8 inches (605 mm) wide plank.
          c.Standard Length: 102 inches (2591 mm).
          d.Flame Spread: Class A only.
          ** NOTE TO SPECIFIER ** Delete NRC not required.
          e.NRC: With open cavity to back of panel: 0.70.
          f.NRC: With closed cavity to back of panel: 0.40.
          4.TIMBRE 31/1 Design:
          a.Configuration: 0.16 inch (4 mm) groove 0.91 inch (23 mm) apart
          b.Width: 23.6 inches (600 mm) wide plank.
          c.Standard Length: 98 inches (2489 mm).
          d.Flame Spread: Class C only.
          ** NOTE TO SPECIFIER ** Delete NRC not required.
          e.NRC: With open cavity to back of panel, 0.85.
          f.NRC: With closed cavity to back of panel, 0.45.
 
          D.Support System: Install planks by means of overlap edge configuration on hardwood or metal furring. Glue and staple panels with nails to the furring on distances not greater than 24 inches (610 mm) centers.
 
          2.7VENEER AND FINISH
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Veneer: Grade A Quality veneer from manufacturer's standard selection of wood species.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Veneer: Special veneers with staining and lacquering to match Architect's samples.
 
          C.Veneer Species:
          ** NOTE TO SPECIFIER ** Delete species not required. Retain more than one veneer if required.
          1.American Walnut.
          2.American Oak.
          3.European Oak.
          4.Anigre.
          5.Ash.
          6.Khaya Mahogany.
          7.Beech Steamed.
          8.Beech Unsteamed.
          9.Maple.
          10.Oregon Pine.
          11.Pear.
          12.Carolina Pine.
          13.Sapeli Mahogany.
          14.Cherry.
          15.Teak.
          16.Other: ______.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Veneer Finish: Two coats clear UV- Polyacrylate lacquer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION