| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Pergo Pro, which is located at: Commercial Division 2000 Pergo Pkwy. Garner, NC 27529 Toll Free Tel: 866-525-2018 Email: request info Web: www.pergopro.com [click Here] for additional information. Pergo Pro Commercial Floors is another innovation from Pergo, the company that invented laminate flooring nearly three decades ago. New technology combines remarkable color depth and realistic texture on a thick 10 mm core for a floor that achieves the highest standard set forth by NALFA. With operations and sales in North America, Pergo Pro delivers a laminate floor with both the design and performance your commercial environment demands. Consumers can find Pergo Pro products by contacting the manufacture directly. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Laminate Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cushion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vapor Barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Molding and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Finishing and curing of concrete slabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wood substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07100 - Waterproofing: Waterproofing membranes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM F 1869 - Standard Test Method for Measuring Moisture Vapor Emission Rate of Concrete Subfloor Using Anhydrous Calcium Chloride. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | NALFA LF 01-2008 - North American Laminate Floor Association, Laminate Flooring Specifications and Test Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | EN - European Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ISO 105-B02 - Textiles; Tests for Color Fastness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Laminate Performance Standards: Decorative laminate flooring shall conform with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Static Load / Static Indentation | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: Greater or equal to 8 MPa (1160 psi). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN Method: EN 433. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heavy Commercial EN Class 33: No visible change. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness Swell | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: Less than or equal to 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN Method: EN 13329 Annex G. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heavy Commercial EN Class 33: Less than or equal to 18 percent | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Light Resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.3 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: No more than slight effect | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lightfastness | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EN Method: EN ISO 105-B02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Blue Wool Scale: Greater than or equal to 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN 20105-A02 | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Grey Scale: Greater than or equal to 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cleanability / Stain Resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: Score, less than 20. No more than slight effect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN Method: EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heavy Commercial EN Class 33: Groups 1 & 2: 5 - Group 3: 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Large Ball Impact Resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: Greater than 1400 mm (55.1 inches). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Small Ball Impact Resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: Greater than 500 mm (19.7 inches). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Impact resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EN Method: EN 13329 Annex F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial EN Class 33: IC3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wear Resistance / Abrasion Resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: IP Greater than or equal to 6,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN Method: EN 13329 Annex E. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heavy Commercial EN Class 33: Greater than or equal to 6,000 revs, AC5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Caster Chair Resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.9. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: 35,000 cycles no effect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN Method: EN 425. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heavy Commercial EN Class 33: Greater than or equal to 25,000 revs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Surface Bonding / Surface Soundness | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | NALFA Method: NALFA LF 01-2008 3.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial NALFA Class 4: 1.5 N/mm2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EN Method: EN 13329 Annex D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heavy Commercial EN Class 33: 1.00 N/mm2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Resistance to Cigarette Burns | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EN Method: EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial EN Class 33: Rating: Greater than or equal to 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Effect of a Furniture Leg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EN Method: EN 424. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy Commercial EN Class 33: No damage or visible change. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Installation details including location and layout of each type of flooring and accessory. Include layout data for each location with consideration for expansion control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer experienced in installation or application of systems similar in complexity to those required for this project, including specific requirements indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques, application workmanship and requirements for expansion control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish 10 feet by 10 feet (3 mm by 3 mm) area, including typical field and edge conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Locate in area designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maintain mock-up as a standard of quality for the work of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a flat in a dry, warm, ventilated and weather tight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Protect flooring products from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that floor layouts and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Spaces must be enclosed and dry with normal design humidity levels and temperatures between 65 and 85 degrees F (18 and 29 degrees C) for a minimum of 48 hours before, during and 48 hours after installation of finished flooring. After installation, maintain design humidity and temperature levels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install or use this product where humidity is routinely less than 30 percent or greater than 90 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard non-proated 15 year commercial warranty for wear through, stain, and fade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.11 | EXTRA MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | See Section 01600 - Product Requirements, for additional provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Deliver extra materials for Owner's use in maintenance as follows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Decorative Laminate: An amount equal to 10 percent of quantity installed for each pattern and color indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Aluminum End molding and T - molding: Two full lengths of each type specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Pergo Pro, which is located at: Commercial Division 2000 Pergo Pkwy. ; Garner, NC 27529; Toll Free Tel: 866-525-2018; Email: request info; Web: www.pergopro.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Decorative Laminate Flooring. Pergo Commercial Pro Composite panel consisting of a laminate surface and a laminate balancing backer pressed to high density fiberboard (HDF) core with moisture resistant adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Referenced 8 inch (203 mm) wide Planks measuring 1209.5 mm by 192.5 mm by 10 mm. Color as selected by the Architect from the manufacturers standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Referenced 5 inch (127 mm) wide Planks measuring 1216.8 mm by 125 mm by 10 mm. Color as selected by the Architect from the manufacturers standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cushion: Pergo Soundbloc: is a Freon free polyethylene laminate underlayment. Foam underlayment must meet or exceed 2.0 lb polyethylene foam (1.9-2 lb density), CFC Free, 1.8 mm to 2.1 mm thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vapor Barrier: Pergo MoistureBloc: is a 6 mil (0.15 mm) 100 percent virgin resin polyethylene roll material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Molding and Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Expansion (T-Molding): Pergo Pro T-Molding 2.4 inches wide by 92.5 inches long (60 mm wide by 2350 mm long) with aluminum core and coordinating laminated wrapped surface. Provide for use in doorways or thresholds to join two areas of like height flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Transition (Reducer Molding): Pergo Pro Reducer Strip 3.0 inches wide by 92.5 inches long (75 mm wide by 2350 mm long) with aluminum core and coordinating laminated wrapped surface. Provide for use in joining laminate flooring to other flooring materials of varying heights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flooring Spacers: Maintain spacing between flooring and walls or other perimeter vertical surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Silicone Sealant: Use 100 percent silicone sealant to seal gaps, around metal door frames and flooring edges and in areas where moisture may be present. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that surfaces to receive laminate flooring are smooth, flat and sound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify concrete slabs and terrazzo substrates are dry according to ASTM F 1869 with maximum moisture emission rate of 5 pounds (2.3k) per 1000 SF (93sm) per 24 hours. The use of a Tramex moisture meter or other acceptable method is recommended for verifying moisture readings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verify wood subfloor is properly secured, smooth and flat. Moisture readings of wood subfloors must not exceed 14 percent throughout the entire installation. The use of a Tramex moisture meter or other acceptable method is recommended for verifying moisture readings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verify required floor mounted utilities are in proper location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verify laminate flooring has been acclimated to ambient temperatures, and acclimation and ambient temperatures are in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Concrete slabs: Grind high spots and fill low spots to provide a maximum 3/16 inch (5 mm) deviation in any direction when checked with a 10 foot (3 m) straight edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wood Subfloors: Fill voids to provide a maximum 3/16 inch (5 mm) deviation in any direction when checked with a 10 foot (3 m) straight edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Substrate: Verify vinyl is tightly fastened to subfloor. Vinyl shall be smooth, flat and clean. Fill voids to provide a maximum 1/8 inch (3 mm) deviation in any direction when checked with a 10 foot (3 m) straight edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Remove wood floors on concrete subfloor prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Remove carpeting on subfloor prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | If a leveling compound is used to level subfloor, material must be fully cured and dry as specified for the applicable substrate prior to starting installation. The use of a Tramex moisture meter or other acceptable method is recommended for verifying moisture readings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Allow unopened cartons of planks to remain in the room where they are to be installed at least 48 hours (96 hours in drier or very humid climates) prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | UNDERLAYMENT INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install Soundbloc underlayment in accordance with manufacturer's instructions. Butt the edges together, but not overlap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide Pergo MoistureBloc vapor barrier for installations over concrete subfloors. Overlap Pergo MoistureBloc 8 inches (200 mm) at all connecting edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | LAMINATE INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install flooring planks parallel to the long direction of the room. Verify strip flooring direction with Architect before starting installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install flooring symmetrically about room center line unless otherwise indicated. Lay planks from left to right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stagger end joint locations a minimum of 12 inches (250-300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fit flooring neatly to vertical interruptions. Follow shape of interrupting item when joint will remain exposed and maintain 1/4 inch (6 mm) expansion space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install divider strips where flooring terminates at centerline of doors and adjacent to other materials or unfinished floor areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Expansion Space: Provide expansion space at walls and other vertical interruptions and terminations of flooring of not less than 1/4 inch (6 mm), unless otherwise indicated on Drawings. In larger areas a 1/2 inch (12 mm) expansion space is required | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Door Frames: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Undercut wood door frames and allow for 1/4 inch minimum (6 mm) expansion clearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not undercut metal door frames, cut floor panels to fit around frames. Provide 1/4 inch (6 mm) expansion space and fill with color-matched perimeter sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide transitions at interior metal door applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Pipe Holes, Fixture Bolts, Fixture Anchors, Pillars, Fixed Objects: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Drill a hole in the flooring 1/2 inch (13 mm) larger than the pipe/anchor diameter to allow for movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For pipes/anchors located on the long side of a plank or very close to the edge of the plank, saw in toward the hole at 45 degree angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Molding and Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install moldings and trim in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adhere molding with construction mastic and/or mechanical when joining another flooring material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhere transition and end cap to subfloor with construction mastic and/or mechanical fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Expansion Molding: Bond trim to subfloor. Connect lengths of Expansion together. Do not install over padding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | For glued installations prohibit traffic on floor finish for 24 hours after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||