MasterFormat: 95
SpecWizard: customize this spec    Download this Slate Flooring Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
American Slate Company Slate Flooring
 
         
SECTION 09634
 
         
SLATE FLOORING
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** American Slate Company; roofing, flooring, wall cladding and special project features.
.
This section is based on the products of American Slate Company, which is located at:
          1900 Olympic Blvd. Suite 200
Walnut Creek, CA 94596
Toll Free Tel: (800) 553-5611
Tel: (925) 977-4880
Fax: (925) 977-4885
Email: slatexpert@americanslate.com
Web: www.americanslate.com

[ Click Here ] for additional information.
          American Slate Company is by far the largest and most reputable source of natural slate in the United States. Over the course of the past 25 years, we have built and strengthened the largest and best Quarries around the world.

The number of quarries with which we work is important to our product line, because depending upon the minerals present in various locations, Natural Slate forms in different colors and textures. Currently, our product line includes sixty different product colors and textures.

Direct Connection
When you choose to work with American Slate Company, you have all the benefits of working directly with the Quarry, with expert quality control programs built in. Our associations are built on full cooperation, including inspection procedures, deliveries and constant communication. Materials from American Slate Company undergo strict inspections to ensure that you receive top quality materials processed to the industry's highest standards at a competitive price.

Inventory Close at Hand
American Slate Company has strategically located warehouses filled with the largest inventories of natural roofing, flooring and paving materials in the United States. Deliveries can be made to your jobsite, both nationwide and worldwide.

American Slate Company - The Experts in Slate.
We have the expertise and first-hand knowledge of a wide range of Slate and Quartzite products. Contact American Slate Company for information about durable natural tiles for applications from roofing and flooring to wall cladding and special project features.

No other source can offer you the experience and knowledge that you will find at American Slate Company, developers of the comprehensive slate industry since 1978.

Slate & Quartzite Choose from over 60 product colors in various sizes and shapes. Slate Tile from American Slate Company is guaranteed to conform to standard thickness and size. As easy to install as ceramic tile, yet natural slate is more durable and beautiful.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Slate flooring.
 
          B.Slate stair treads and risers.
 
          C.Slate bases.
 
          D.Slate thresholds.
 
          E.Slate wall cladding and veneers.
 
          F.Setting materials, grouts, and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07120 - Built-Up Bituminous Waterproofing: Waterproofing membrane under mortar setting bed.
 
          B.Section 07130 - Sheet Waterproofing: Waterproofing membrane under mortar setting bed.
 
          C.Section 07140 - Fluid-Applied Waterproofing: Waterproofing membrane under mortar setting bed.
 
          D.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A108.10 - American National Standard Specifications for Installation of Grout in Tilework.
 
          B.ANSI A118.1 - American National Standard Specifications for Dry-Set Portland Cement Mortar.
 
          C.ANSI A118.3 - American National Standard Specifications for Chemical Resistant, Water Cleanable, Tile Setting and Grouting Epoxy and Water Cleanable Tile Setting Epoxy Adhesive.
 
          D.ANSI A118.4 - American National Standard Specifications for Latex-Portland Cement Mortar.
 
          E.ANSI A118.6 - American National Standard Specifications for Ceramic Tile Grouts.
 
          F.ANSI A118.8 - American National Standard Specifications for Modified Epoxy Emulsion Mortar Grout.
 
          G.ANSI A136.1 - American National Standard for Organic Adhesives for Installation of Ceramic Tile.
 
          H.ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar.
 
          I.ASTM C 150 - Standard Specification for Portland Cement.
 
          J.ASTM C 207 - Standard Specification for hydrated Lime for Masonry Purposes.
 
          K.ASTM C 270 - Standard Specification for Mortar for Unit Masonry.
 
          L.ASTM C 616 - Standard Specification for Quartzite Dimension Stone.
 
          M.ASTM C 629 - Standard Specification for Slate Dimension Stone.
 
          N.ASTM C 1028 - Standard Test Method for Determining the Static Coefficient of Friction of Ceramic Tile and Other Like Surfaces by the Horizontal Dynomometer Pull-Meter Method.
 
          O.ASTM D 226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing.
 
          P.ASTM D 4397 - Standard Specification for Polyethylene Sheeting for Construction, Industrial, and Agricultural Applications.
 
          Q.TCA Handbook - Handbook for Ceramic Tile Installation; Tile Council of America, Inc.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Indicate layout of floor, stone patterns, perimeter conditions, control and expansion joints, and setting details.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Quality Standard: Perform work in accordance with TCA Handbook instructions for installation methods specified.
 
          B.Installer Qualifications: Company specializing in installing slate flooring of the type specified in this section, with not fewer than three years of documented experience.
 
          C.Pre-Installation Meeting: Convene at project site not less than one week prior to commencing slate flooring installation, with attendance by all affected parties. Review installation procedures and coordination requirements.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up:
          1.Construct mock-up in area indicated by Architect, not less than 5 feet by 5 feet (1.5 m by 1.5 m), to serve as a standard of appearance and workmanship for the installation.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          ** NOTE TO SPECIFIER ** Delete mock-up provision not required.
          4.Approved mock-up may remain as part of the work.
          5.Demolish and remove mock-up upon completion of slate flooring work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Handle slate to prevent chipping, breakage, soiling, or other damage.
 
          B.Protect edges of slate with wood or other rigid materials.
 
          C.Place and stack skids and slate flooring units to distribute weight evenly and to prevent breakage or cracking.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Provide sufficient heat and ventilation in areas where slate flooring installation is being performed to assure proper setting.
          1.Take precautionary methods as necessary to prevent excessive temperature changes during installation.
          2.Maintain environmental conditions for not less than 7 days after installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: American Slate Company, which is located at: 1900 Olympic Blvd. Suite 200 ; Walnut Creek, CA 94596; Toll Free Tel: 800-553-5611; Tel: 925-977-4880; Email: request info; Web: www.americanslate.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2SLATE
 
          A.Slate - General Requirements:
          ** NOTE TO SPECIFIER ** Delete one of the following paragraphs. If both are required indicate where each type is to be used.
          1.Comply with ASTM C 629/C616, Classification I - Exterior.
          2.Comply with ASTM C 629/C616, Classification II - Interior.
          3.Texture: Fine, even grain with minimum 0.60 coefficient of friction when tested in accordance with ASTM C 1028.
          ** NOTE TO SPECIFIER ** Delete type and sizes not required.
 
          B.Avalanche Bluff:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
 
          C.Barkwood:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
 
          D.Cascadia:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
 
          E.Cherry Blossom:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: Random size.
          4.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
 
          F.Coastal Redwood:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
 
          G.Coconut Grove:
          1.Size: 6 inches by 12 inches (150 mm by 300 mm).
          2.Size: 12 inches by 12 inches (300 mm by 300 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: Random size.
 
          H.Dolphin Fin:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random size.
          6.Size: Pattern size.
          7.Tumbled Size: 4 inches by 4 inches (100 mm by 100 mm).
          8.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
 
          I.Ember Ash:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Finish: Natural.
          6.Finish: Brushed.
          7.Finish: Polished.
 
          J.Emerald Green:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random size.
 
          K.Stonebridge:
          1.Tumbled Size with Polished Finish: 6 inches by 6 inches (150 mm by 150 mm).
          2.Tumbled Size with Polished Finish: 12 inches by 12 inches (300 mm by 300 mm).
 
          L.Fired Stone:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random size.
          6.Size: Pattern size.
 
          M.Frostbitten:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
          4.Size: Pattern size.
 
          N.Golden Migration:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random sizes.
          6.Size: Random interlocking pattern.
          7.Size: Pattern size.
          8.Paver: 4 inches by 8 inches (100 mm by 200 mm).
 
          O.Gondola Harbor:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Finish: Natural.
          6.Finish: Brushed.
          7.Finish: Polished.
 
          P.Grand Piazza:
          1.Size: 6 inches by 12 inches (150 mm by 300 mm).
          2.Size: 12 inches by 12 inches (300 mm by 300 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random size.
          6.Pattern: Versailles Pattern.
 
          Q.Imperial Orient:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: Pattern size.
 
          R.Lavarock:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
 
          S.Midnight Flurry:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Finish: Natural.
          4.Finish: Polished.
 
          T.Morning Mist:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
          4.Size: Random size.
          5.Size: Random interlocking pattern.
 
          U.Molten Palace:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
 
          V.Northface Flank:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: Pattern size.
 
          W.Petrified Root:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
 
          X.Purple:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 24 inches by 24 inches (600 mm by 600 mm).
 
          Y.Reef Breaker:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
 
          Z.Rose Sand:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
          4.Size: Random size.
 
          AA.Safari Trek:
          1.Size: 12 by 12 inches (300 mm by 300 mm).
          2.Size: 16 by 16 inches (400 mm by 400 mm).
 
          AB.Silverblue:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: Random size.
          4.Size: Pattern size.
 
          AC.Smokey Halo:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
 
          AD.Snake Skin:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: Random size.
          4.Finish: Natural.
          5.Finish: Polished.
 
          AE.Snowcapped:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
          4.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
 
          AF.Squirrels Tail:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
 
          AG.Starry Black:
          1.Size: 12 inches by 24 inches (300 mm by 600 mm).
          2.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
 
          AH.Steepside Fog:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Paver: 4 inches by 8 inches (100 mm by 200 mm).
 
          AI.Tea Leaves:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: Random size.
          4.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
 
          AJ.Tribal Ridge:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random interlocking pattern.
 
          AK.Westcountry:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: Random size.
 
          AL.Whispergrass:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
 
          AM.Wild Hyena:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 12 inches by 24 inches (300 mm by 600 mm).
          3.Size: 16 inches by 16 inches (400 mm by 400 mm).
          4.Size: 24 inches by 24 inches (600 mm by 600 mm).
          5.Size: Random size.
          6.Size: Pattern size.
          7.Size: Random interlocking pattern.
 
          AN.Wildflower:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: Random size.
          3.Size: Pattern size.
 
          AO.Wishing Pond:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Tumbled Size: 6 inches by 6 inches (150 mm by 150 mm).
          4.Finish: Natural.
          5.Finish: Polished.
 
          AP.Withered Bluff:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 22 inches by 22 inches (550 mm by 550 mm).
          4.Size: Random size.
          5.Pattern: Versailles Pattern.
          6.Tumbled with Polished Finish: 6 inches by 6 inches (150 mm by 150 mm).
          7.Tumbled with Polished Finish: 12 inches by 12 inches (300 mm by 300 mm).
 
          AQ.Vintage Violin:
          1.Size: 12 inches by 12 inches (300 mm by 300 mm).
          2.Size: 16 inches by 16 inches (400 mm by 400 mm).
          3.Size: 24 inches by 24 inches (600 mm by 600 mm).
          4.Size: Random size.
 
          2.3ADHESIVE, GROUT AND MORTAR MATERIALS
          ** NOTE TO SPECIFIER ** Delete setting bed materials, adhesives, and grouts not required for the project from the list below.
 
          A.Mortar Bed Materials:
          1.Portland Cement: ASTM C 150, Type I or II.
          2.Hydrated Lime: ASTM C 207, Type S.
          3.Aggregate: ASTM C 144.
 
          B.Mortar Bond Coat Materials:
          1.Dry-set Portland Cement Type: ANSI A118.1.
          2.Epoxy Type: ANSI A118.3.
          3.Latex-Portland Cement Type: ANSI A118.4.
 
          C.Organic Adhesive: ANSI A136.1, thinset bond type.
 
          D.Standard Grout: Any type specified in ANSI A 118.6, color as selected from manufacturer's standards.
 
          E.Epoxy Grout: ANSI A 118.8, modified epoxy emulsion grout, color as selected from manufacturer's standards.
 
          F.Silicone Rubber Grout: Moisture-resistant silicone sealant complying with ANSI A118.6, white.
 
          2.4MATERIALS
          ** NOTE TO SPECIFIER ** A cleavage membrane separates the mortar bed from the underlying structure by acting as a bond breaker. The advantage of this approach is that structural cracks are less likely to be transmitted through the finished flooring.
** NOTE TO SPECIFIER ** Waterproofing membranes typically act as a cleavage membrane, whether or not they are intended to serve that purpose.
** NOTE TO SPECIFIER ** Delete any of the following cleavage membranes not required for the project. If more than one type is required, modify the description of each type retained to include location.
 
          A.Cleavage Membrane: ASTM D 226, Type I (No. 15) asphalt saturated felt.
 
          B.Cleavage Membrane: ASTM D 4397 polyethylene sheeting, 4 mils (0.1 mm) thick.
 
          C.Cleavage Membrane: Waterproofing membrane as specified in Division 7.
 
          D.Mortar Bed Reinforcement: 2 by 2 in (50 by 50 mm) welded wire mesh, galvanized.
 
          2.5MIXES
 
          A.Portland Cement and Lime Setting Mortar: Comply with ASTM C 270, Proportion Specification, Type N for interior and Type S for exterior locations.
 
          B.Joint Grout: Comply with mixing requirements of referenced ANSI standard.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          ** NOTE TO SPECIFIER ** Delete any installation types below not required for the project. If multiple installation types are required, modify descriptions of each to include location, or add schedule at the end of this section.
 
          3.3GENERAL INSTALLATION REQUIREMENTS
 
          A.Lay stone in patterns indicated, maintaining uniform joint widths.
 
          B.Use power saws to cut stone. Scribe and field-cut stone to fit at obstructions.
 
          C.Keep expansion and control joints free of mortar or grout.
 
          D.Sound test units after installation for complete bond. Replace units that sound hollow.
 
          3.4THIN-SET INSTALLATION
          ** NOTE TO SPECIFIER ** Delete setting and grouting system not required.
 
          A.Install in accordance with TCA Handbook Method F113, with mortar bond coat over concrete.
 
          B.Install in accordance with TCA Handbook Method F116, adhesive over concrete.
 
          C.Install in accordance with TCA Handbook Method F122, over waterproofing membrane on concrete.
 
          D.Install in accordance with TCA Handbook Method F144, with mortar bond coat over cementitious backer board on plywood.
 
          E.Install in accordance with TCA Handbook Method F142, adhesive over double layer plywood.
 
          F.Install in accordance with TCA Handbook Method F131, epoxy mortar and grout over concrete.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.5MORTAR BED INSTALLATION
          ** NOTE TO SPECIFIER ** Delete mortar bed system not required.
 
          A.Install in accordance with TCA Handbook Method F111, over cleavage membrane on concrete.
 
          B.Install in accordance with TCA Handbook Method F112, bonded to concrete.
 
          C.Install in accordance with TCA Handbook Method F121, over waterproofing membrane on concrete.
 
          D.Install in accordance with TCA Handbook Method F114, with epoxy grout over cleavage membrane on concrete.
 
          E.Install in accordance with TCA Handbook Method F132, with epoxy bond coat and grout, bonded to concrete.
 
          F.Install in accordance with TCA Handbook Method F141, over cleavage membrane on wood subfloor.
 
          3.6GROUTING AND SEALING
 
          A.Allow slate flooring to set for a minimum of 48 hours before grouting and sealing.
 
          B.Install grout in slate flooring joints to comply with ANSI A108.10 and manufacturer's written instructions.
 
          C.Cure grout by maintaining in damp condition for not less than 7 days, unless otherwise recommended by manufacturer.
 
          D.Install joint sealer at expansion and control joints, at penetrations, and as otherwise indicated.
 
          3.7CLEANING
 
          A.Clean slate flooring after setting, grouting, and sealing have been completed, using methods and materials as recommended by slate distributor.
 
          3.8PROTECTION
 
          A.Prohibit traffic over slate flooring for a minimum of 72 hours after installation.
 
          B.Protect slate flooring during construction with heavy non-staining kraft paper.
 
          3.9PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION