| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Graf Brothers Flooring and Lumber, which is located at: P. O. Box 458 South Shore, KY 41175 Tel: 606-932-3117 Fax: 606-932-3156 Email: request info Web: www.grafbrothersflooring.com [ Click Here ] for additional information. Graf Brothers Flooring is an environmentally conscious company located in the heart of the Appalachian foothills. This geographic region is known for its abundant natural resources of the choicest hardwoods. Our prime location allows us to use the beautiful, richly developed trees, producing only the best quality lumber and plank flooring. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Solid hardwood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Concrete subfloor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wood subfloor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06200 - Finish Carpentry: Adjacent wood trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09900 - Painting: Clear finishes, field applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | NOFMA 24 - Installing Hardwood Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | NWFA - National Wood Flooring Association. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate floor joint pattern and termination details including provisions for expansion and contraction, base, base corner details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available species, cuts and grain patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: Submit two samples 8 by 8 inch (200 by 200 mm) in size illustrating specified wood flooring species, cuts and grain pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perform work in accordance with NOFMA - National Oak Flooring Manufacturers Association | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALIFICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum five years documented experience producing wood flooring similar to those specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum three years documented experience installing wood flooring similar to those specified in this section | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products indoors in a properly heated and ventilated area until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Deliver materials after wet construction work is complete and ambient air at installation space has moisture content stabilized between 35 and 50 percent and temperature is stabilized between 65 and 80 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stack wood for acclimation procedures to facilitate cross-ventilation of wood materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PRE-INSTALLATION MEETING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum one week prior to commencing Work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Review installation procedures and procedures for acclimation of flooring materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | EXTRA MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Supply ____ percent of extra wood flooring material of each type actually installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Graf Brothers Flooring and Lumber, which is located at: P. O. Box 458 ; South Shore, KY 41175; Tel: 606-932-3117; Fax: 606-932-3156; Email: request info; Web: www.grafbrothersflooring.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: As specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flooring products are solid 3/4 inch (19 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flooring products are end matched up through 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Micro beveling and standard beveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | All species are available in 3 to 12 inch (75 to 300 mm) widths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1 Common. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cuts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rift and Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rift only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Quartered only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rift only and Quartered only are available in Select and Better grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Rift and Quartered combination is available in Select and Better and 1 Common grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Specialty Brands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grade: 1 Common. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Grade: Character. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Actual Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cut: Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Cut: Rift and Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Cut: Rift Only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Cut: Quartered Only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 3-1/2 inches (88 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Width: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Width: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Length: Random, minimum of 36 inches (914 mm) & longer, average of 60 inches (1500 mm) plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Premium Brand - Silverado, conforming to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cut: Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Cut: Rift and Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cut: Rift only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Quartered only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cut: Rift and Quartered combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 3-1/2 inches (88 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Width: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Width: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Length: Random, minimum of 36 inches (914 mm) to maximum 120 inches (3000 mm), average of 60 inches (1500 mm) plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Premium Brand - Durango, conforming to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cut: Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cut: Rift and Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cut: Rift only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Cut: Quartered only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Cut: Rift and Quartered combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 3-1/2 inches (88 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Width: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Width: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Length: Random, minimum of 36 inches (914 mm) to maximum 120 inches (3000 mm), average of 60 inches (1500 mm) plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Super Premium Brand - Bonanza, conforming to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cut: Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cut: Rift and Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cut: Rift only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Cut: Quartered only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Cut: Rift and Quartered combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 3-1/2 inches (88 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Width: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Width: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Length: Random, minimum of 60 inches (1500 mm) to maximum 144 inches (3600 mm), average of 84 inches (2100 mm) plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Super Premium Brand - Frontier, conforming to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grade: Character. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cut: Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cut: Rift and Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Cut: Rift only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Cut: Quartered only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Cut: Rift and Quartered combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 3-1/2 inches (88 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Width: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Length: Random, minimum of 60 inches (1500 mm) to maximum 144 inches (3600 mm), average of 84 inches (2100 mm) plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | French Plank Brand, conforming to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Select and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grade: Character. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cathedral Cut with Rift and Quartered combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Length: Random, minimum of 60 inches (1500 mm) to maximum 144 inches (3600 mm), average of 84 inches (2100 mm) plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Maverick Brand, conforming to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Species: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grade: Character. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Moisture Content: 12 to 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cut: Plain Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Cut: Rift & Quartered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cut: Rift only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cut: Quartered only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Cut: Rift and Quartered combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 3 inches (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Width: 3-1/2 inches (88 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Width: 4 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Width: 5 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Width: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Width: 7 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Width: 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Width: 9 inches (225 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Width: 10 inches (250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Width: 11 inches (275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Width: 12 inches (300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Edge: Standard bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Edge: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | End: End matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Length: Random, minimum of 24 inches (600 mm) to maximum 96 inches (2400 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | BASE MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood Base: Same species as flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's standard profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Profile as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify wood subfloor Specified in Section 06100 is properly secured, smooth and flat to plus or minus 1/4 inch in 10 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify wood flooring has been acclimated to ambient temperatures, and acclimation and ambient temperatures are in accordance with flooring manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install wood flooring in accordance with manufacturer's and NOFMA 24 instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Lay flooring in patterns indicated on Drawings. Verify alignment as work progresses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Arrange flooring with ends set flush and tight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Terminate flooring at centerline of door openings where adjacent floor finish is dissimilar. Provide divider strips as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install edge strips at unprotected or exposed edges, and where flooring terminates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install flooring tight to floor access covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install base at floor perimeter to cover expansion space in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Floor Finish: Provide clear floor finish as specified in Section 09900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood Plank Flooring: Walnut, random length plank, nailed to wood subfloor or 1 by 3 inch (25 by 75 mm) sleepers, three coat polyurethane finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wood Strip Flooring: White Oak, random length, staggered joint, nailed to wood subfloor over sleepers over concrete subfloor, three coat polyurethane finish. | |||||||||||||||||||||||||||||||||||||||||||||||||