MasterFormat: 95
Download this Cork Flooring Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Globus Cork Cork Flooring
 
         
SECTION 09650
 
         
CORK FLOORING
 
         
          ** NOTE TO SPECIFIER ** Globus Cork; Cork Flooring.

This section is based on the products of Globus Cork, which is located at:
741 E. 136th Street
Bronx, NY 10454
Tel: (718) 742-7264
Fax: (718) 742-7265
E-mail: info@corkfloor.com
Web: www.corkfloor.com.

Globus Cork pioneered the development of colored cork flooring, matching beauty and function in a sustainable flooring choice. We are the only company to have developed a rich, transparent, broad color palette ranging from the subtle to the bold. Globus Cork offers a vast range of patterns and sizes not found from any other cork manufacturer. The result is nearly endless design choices for our customers and as a harvested product, the environmentally sound choice for flooring. A beautiful cork floor is good for your l "health" health as well as the environment. We developed our products in the 1990s, launched our factory in 2001 and are the premier US manufacturer of colored cork tiles. We use only renewable wind energy for our manufacturing energy needs since 2007. With its great thermal and acoustical insulative properties, Globus Cork tiles are suitable for floors, walls or ceilings. Our colored cork tiles are available for shipping worldwide.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Cork tiles.
 
          B.Cork floating floors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Substrate preparation and curing.
 
          B.Section 06110 - Wood Framing: Subflooring installation and substrate preparation.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 423 - Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method; 1990a.
 
          B.ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter.
 
          C.ASTM C 1026 - Standard Test Method for Measuring the Resistance of Ceramic Tile to Freeze-Thaw Cycling.
 
          D.ASTM D 2859 - Standard Test Method for Ignition Characteristics of Finished Textile Floor Covering Materials.
 
          E.ASTM E 413 - Classification for Rating Sound Insulation; 1987.
 
          F.ASTM E 648 - Standard Test Method for Critical Radiant Flux of Floor-Covering Systems Using a Radiant Heat Energy Source; 1997.
 
          G.ASTM E 662 - Standard Test Method for Specific Optical Density of Smoke Generated by Solid Materials; 1997.
 
          H.ASTM E 989 - Standard Classification for Determination of Impact Insulation Class (IIC); 1989.
 
          I.ASTM F 970 - Standard Test Method for Static Load Limit; 1987.
 
          J.DIN 52210 - Testing of acoustics in buildings; airborne impact and sound insulation; measurement of level difference
 
          K.DIN 52612 - Testing of thermal insulating materials; determination of thermal conductivity by means of the guarded hot plate apparatus; conversion of the measured values for building applications
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit plan and section drawings as necessary to depict applicable installation procedures and floor system configurations.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and styles.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          F.LEED Submittals: Provide documentation of how the requirements of LEED Credit will be met:
          1.List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
          2.Credits MR 4.1 and 4.2: Certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Project location is greater than 500 miles from New York City.
          3.Credit MR 5: Certification letter documenting that the Project location is within 500 miles (804 km) of material manufacturing location.
          4.Credit MR 6: Certification letter documenting the renewal duration of the material specified.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          ** NOTE TO SPECIFIER ** Insert amount of extra flooring to be retained by Owner. Delete the entire article if no extra flooring is to be left.
 
          1.9EXTRA MATERIALS
 
          A.At project closeout, provide to the Owner ___ square feet (__sm) of flooring for color matching and repair purposes.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Globus Cork, which is located at: 741 E. 136th St. ; Bronx, NY 10454; Tel: 718-742-7264 ; Email: request info; Web: www.corkfloor.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Cork Tile Flooring is not required.
 
          2.2CORK TILE FLOORING
 
          A.General:
          ** NOTE TO SPECIFIER ** Retain only tile sizes from available options and delete all others.
          1.Face Dimensions: As specified in the Contract Drawings.
          2.Face Dimensions: 6 inches (152mm) square.
          3.Face Dimensions: 6 inches by 9 inches (152mm x 229mm).
          4.Face Dimensions: 6 inches by 12 inches (152mm x 605mm).
          5.Face Dimensions: 6 inches by 18 inches (152mm x 457mm).
          6.Face Dimensions: 6 inches by 24 inches (152mm x 610mm).
          7.Face Dimensions: 6 inches by 36 inches (152mm x 914mm).
          8.Face Dimensions: 9 inches (229mm) square.
          9.Face Dimensions: 9 inches by 12 inches (229mm x 605mm).
          10.Face Dimensions: 9 inches by 18 inches (229mm x 457mm).
          11.Face Dimensions: 9 inches by 24 inches (229mm x 610mm).
          12.Face Dimensions: 9 inches by 36 inches (229mm x 914mm).
          13.Face Dimensions: 12 inches (305mm) square.
          14.Face Dimensions: 12 inches by 18 inches (305mm x 457mm).
          15.Face Dimensions: 12 inches by 24 inches (305mm x 610mm).
          16.Face Dimensions: 12 inches by 36 inches (305mm x 914mm).
          17.Face Dimensions: 18 inches (457mm) square.
          18.Face Dimensions: 18 inches by 24 inches (457mm x 610mm).
          19.Face Dimensions: 18 inches by 36 inches (457mm x 914mm).
          20.Face Dimensions: 24 inches (610mm) square.
          21.Thickness: 3/16 inch (4mm).
          22.Edges: Micro bevel surface edge.
 
          B.Performance:
          1.Impact Sound Reduction: 16 dB.
          2.Residual Indentation: Less than 2 percent.
          3.Thermal Conductivity: 0,070 m2 K/Wure.
          4.Heat Dissipation: 1 min.: 24 KJ/m2, 10min.: 117 KJ/m2.
          5.Acoustical Rating: Superior.
          6.Critical Radiant Flux: .61 Watts/Sq cm.
          7.Optical Smoke Density - Flaming: 82.
          8.Optical Smoke Density - Non-Flaming: 225.
          9.Surface Flammability: Pass.
          10.Static Coefficient of Friction (ADA) - Dry: 0.78.
          11.Static Coefficient of Friction (ADA) - Wet: 0.92.
          12.Static Load: .001 Inch (0.6 percent)
          13.Thermal Conductivity (R Value): 0.45.
          14.NRC- Noise Reduction Class: 0.06.
          15.STC - Sound Transmission Class: 54.
          16.IIC - Impact Insulation Class: 43.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Cork Floating Flooring is not required.
 
          2.3CORK FLOATING FLOORING
 
          A.General:
          1.Face Dimensions: 11-13/16 inches by 35-13/16 inches (300 mm x 910 mm).
          2.Thickness: 7/16 inch (11mm).
          3.Construction: 3 Layer laminated plank.
          a.Base Layer: 1/16 inch (1.5 mm) cork underlayment.
          b.Core: 1/4 inch (6 mm) MDF.
          c.Finish Floor: 1/8 inch (3 mm) cork flooring.
          4.Joints: Snap Lock.
          5.Edges: Square.
          ** NOTE TO SPECIFIER ** Select Inlay(s) required from the following options and delete all others. Delete the entire article if inlays are not required.
 
          2.4INLAYS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Inlay Pattern: Trail as manufactured by Globus Cork.
          1.Size: 4 inches wide by 36 inches long (102 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Trail inlay may have up to three colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: As selected by Architect.
          6.Number of Colors: As indicated on the Drawings.
          7.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Inlay Pattern: Bowtie as manufactured by Globus Cork.
          1.Size: 4 inches wide by 36 inches long (102 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Bowtie inlay may have up to four colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: 4-color combination.
          6.Number of Colors: As selected by Architect.
          7.Number of Colors: As indicated on the Drawings.
          8.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Inlay Pattern: Maze as manufactured by Globus Cork.
          1.Size: 4 inches wide by 36 inches long (102 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Maze inlay may have up to four colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: 4-color combination.
          6.Number of Colors: As selected by Architect.
          7.Number of Colors: As indicated on the Drawings.
          8.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Inlay Pattern: Diamonds as manufactured by Globus Cork.
          1.Size: 4 inches wide by 36 inches long (102 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Diamonds inlay may have up to four colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: 4-color combination.
          6.Number of Colors: As selected by Architect.
          7.Number of Colors: As indicated on the Drawings.
          8.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Inlay Pattern: Rope Twist as manufactured by Globus Cork.
          1.Size: 4 inches wide by 36 inches long (102 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Rope Twist inlay may have up to five colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: 4-color combination.
          6.Number of Colors: 5-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
          9.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Inlay Pattern: Daytona as manufactured by Globus Cork.
          1.Size: 3 inches wide by 36 inches long (76 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Daytona inlay may have up to three colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: As selected by Architect.
          6.Number of Colors: As indicated on the Drawings.
          7.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Inlay Pattern: Pedal as manufactured by Globus Cork.
          1.Size: 3 inches wide by 36 inches long (76 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Pedal inlay may have up to three colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: As selected by Architect.
          6.Number of Colors: As indicated on the Drawings.
          7.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Inlay Pattern: Checkers as manufactured by Globus Cork.
          1.Size: 3 inches wide by 36 inches long (76 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Checkers inlay is available in a 2-color combination only. Delete color options not required.
          2.Number of Colors: 2-color combination.
          3.Colors: Refer to Paragraph: Color Selection.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Inlay Pattern: Ying Yang as manufactured by Globus Cork.
          1.Size: 2 inches wide by 36 inches long (52 mm x 915 mm).
          ** NOTE TO SPECIFIER ** Ting Yang inlay is available in a 2-color combination only. Delete color options not required.
          2.Number of Colors: 2-color combination.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Inlay Pattern: Arizona as manufactured by Globus Cork.
          1.Size: 3 inches wide by 36 inches long (76 mm x 915 mm).
          2.Configuration: Relationship of colors within specified pattern as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Arizona inlay may have up to three colors. Delete color options not required.
          3.Number of Colors: 1 color.
          4.Number of Colors: 2-color combination.
          5.Number of Colors: 3-color combination.
          6.Number of Colors: As selected by Architect.
          7.Number of Colors: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Retain a number of colors below in agreement with number of colors selected for incorporation into inlay pattern. Delete color options not required.
 
          K.Color Selection:
          1.Color: Alabaster.
          2.Color: Amber Pine.
          3.Color: Amethyst.
          4.Color: Bleached.
          5.Color: Brick Red.
          6.Color: Brown Mahogany.
          7.Color: Burnt Orange.
          8.Color: Cement Gray.
          9.Color: Cherry.
          10.Color: Chocolate.
          11.Color: Dusty Lilac.
          12.Color: Ebony.
          13.Color: Espresso.
          14.Color: Forest Green.
          15.Color: Golden Oak.
          16.Color: Lemon.
          17.Color: Maple.
          18.Color: Marigold.
          19.Color: Mink.
          20.Color: Natural.
          21.Color: Ocean Blue.
          22.Color: Ocean Fog.
          23.Color: Olivewood.
          24.Color: Oro Cotta.
          25.Color: Pisello.
          26.Color: Red Mahogany.
          27.Color: Royal Blue.
          28.Color: Sable.
          29.Color: Sage.
          30.Color: Scarlet.
          31.Color: Scotchwood.
          32.Color: Slate Gray.
          33.Color: Snow.
          34.Color: Spring Green.
          35.Color: Tangerine.
          36.Color: Terra Cotta.
          37.Color: Walnut.
          38.Color: Whitewashed.
          39.Color: As selected by Architect from manufacturer's full range of standard available color options.
          40.Color: As indicated on the Drawings
 
          2.5PATTERN AND FINISH
          ** NOTE TO SPECIFIER ** Select flooring pattern from the included two options or delete the entire paragraph if Floating Floors are not specified.
 
          A.Cork Floating Floor Pattern:
          1.1/2 Running Bond.
          2.1/3 Running Bond.
          ** NOTE TO SPECIFIER ** Insert pattern number 1 - 21 from the manufacturer's suggested pattern types, or allow architect to specify in Contract Drawings.. More information on patterns is available at www.corkfloor.com/patterns.html" www.corkfloor.com/patterns.html. Delete the next paragraph if cork tile is not specified.
 
          B.Cork Tile Pattern: Pattern 1 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 3 inches by 6 inches (76 mm by 153 mm).
          2.Primary Tile Size: 6 inches by 12 inches (153 mm by 305 mm).
          3.Primary Tile Size: 9 inches by 18 inches (227 mm by 457 mm).
          4.Primary Tile Size: 12 inches by 24 inches (305 mm by 610 mm).
          5.Primary Tile Size: 18 inches by 36 inches (457 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 1 may have up to two colors. Delete color options not required.
          6.Number of Colors: 1 color.
          7.Number of Colors: 2-color combination.
          8.Number of Colors: As selected by Architect.
          9.Number of Colors: As indicated on the Drawings.
 
          C.Cork Tile Pattern: Pattern 2 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 18 inches (152 mm by 457 mm).
          2.Primary Tile Size: 6 inches by 24 inches (152 mm by 610 mm).
          3.Primary Tile Size: 6 inches by 36 inches (152 mm by 914 mm).
          4.Primary Tile Size: 9 inches by 27 inches (229 mm by 686 mm).
          5.Primary Tile Size: 9 inches by 36 inches (229 mm by 914 mm).
          6.Primary Tile Size: 12 inches by 36 inches (305 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 2 may have up to three colors. Delete color options not required.
          7.Number of Colors: 1 color.
          8.Number of Colors: 2-color combination.
          9.Number of Colors: 3-color combination.
          10.Number of Colors: As selected by Architect.
          11.Number of Colors: As indicated on the Drawings.
 
          D.Cork Tile Pattern: Pattern 3 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: Random lengths and widths.
          ** NOTE TO SPECIFIER ** Pattern 3 may have up to three colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: As selected by Architect.
          6.Number of Colors: As indicated on the Drawings.
 
          E.Cork Tile Pattern: Pattern 4 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 6 inches (153 mm by 153 mm).
          2.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          3.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          4.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          ** NOTE TO SPECIFIER ** Pattern 4 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          F.Cork Tile Pattern: Pattern 5 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          ** NOTE TO SPECIFIER ** Pattern 5 may have up to four colors. Delete color options not required.
          4.Number of Colors: 1 color.
          5.Number of Colors: 2-color combination.
          6.Number of Colors: 3-color combination.
          7.Number of Colors: 4-color combination.
          8.Number of Colors: As selected by Architect.
          9.Number of Colors: As indicated on the Drawings.
 
          G.Cork Tile Pattern: Pattern 6 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          ** NOTE TO SPECIFIER ** Pattern 6 may have up to four colors. Delete color options not required.
          4.Number of Colors: 1 color.
          5.Number of Colors: 2-color combination.
          6.Number of Colors: 3-color combination.
          7.Number of Colors: 4-color combination.
          8.Number of Colors: As selected by Architect.
          9.Number of Colors: As indicated on the Drawings.
 
          H.Cork Tile Pattern: Pattern 7 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 7 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          I.Cork Tile Pattern: Pattern 8 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 8 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          J.Cork Tile Pattern: Pattern 9 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 9 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          K.Cork Tile Pattern: Pattern 10 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 10 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          L.Cork Tile Pattern: Pattern 11 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 18 inches (152 mm by 457 mm).
          2.Primary Tile Size: 9 inches by 27 inches (229 mm by 686 mm).
          3.Primary Tile Size: 12 inches by 36 inches (305 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 11 may have up to two colors. Delete color options not required.
          4.Number of Colors: 1 color.
          5.Number of Colors: 2-color combination.
          6.Number of Colors: As selected by Architect.
          7.Number of Colors: As indicated on the Drawings.
 
          M.Cork Tile Pattern: Pattern 12 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 6 inches (153 mm by 153 mm).
          2.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          3.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          ** NOTE TO SPECIFIER ** Pattern 12 may have up to two colors. Delete color options not required.
          4.Number of Colors: 1 color.
          5.Number of Colors: 2-color combination.
          6.Number of Colors: As selected by Architect.
          7.Number of Colors: As indicated on the Drawings.
 
          N.Cork Tile Pattern: Pattern 13 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: repeat, 15 inches by 20 inches (381 mm by 508 mm).
          ** NOTE TO SPECIFIER ** Pattern 13 is available in a 3 color combination only. Delete color options not required.
          2.Number of Colors: 3-color combination.
 
          O.Cork Tile Pattern: Pattern 14 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 14 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          P.Cork Tile Pattern: Pattern 15 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 3 inches by 9 inches (76 mm by 229 mm).
          2.Primary Tile Size: 6 inches by 18 inches (152 mm by 457 mm).
          3.Primary Tile Size: 9 inches by 27 inches (229 mm by 686 mm).
          4.Primary Tile Size: 12 inches by 36 inches (305 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 15 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          Q.Cork Tile Pattern: Pattern 16 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 10 inches by 17 inches (254 mm by 432 mm).
          ** NOTE TO SPECIFIER ** Pattern 16 may have up to two colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: As selected by Architect.
          5.Number of Colors: As indicated on the Drawings.
 
          R.Cork Tile Pattern: Pattern 17 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          2.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          3.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 17 may have 1, 2 or 4 colors. Delete color options not required.
          4.Number of Colors: 1 color.
          5.Number of Colors: 2-color combination.
          6.Number of Colors: 4-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          S.Cork Tile Pattern: Pattern 18 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 18 may have 1 or 3 colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 3-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          T.Cork Tile Pattern: Pattern 19 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 3 inches by 9 inches (76 mm by 229 mm).
          2.Primary Tile Size: 6 inches by 18 inches (153 mm by 457 mm).
          3.Primary Tile Size: 9 inches by 27 inches (229 mm by 686 mm).
          4.Primary Tile Size: 12 inches by 36 inches (305 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 19 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          U.Cork Tile Pattern: Pattern 20 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 3 inches by 6 inches (76 mm by 153 mm).
          2.Primary Tile Size: 6 inches by 12 inches (153 mm by 305 mm).
          3.Primary Tile Size: 9 inches by 18 inches (227 mm by 457 mm).
          4.Primary Tile Size: 12 inches by 24 inches (305 mm by 610 mm).
          5.Primary Tile Size: 18 inches by 36 inches (457 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 20 may have up to two colors. Delete color options not required.
          6.Number of Colors: 1 color.
          7.Number of Colors: 2-color combination.
          8.Number of Colors: As selected by Architect.
          9.Number of Colors: As indicated on the Drawings.
 
          V.Cork Tile Pattern: Pattern 21 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 6 inches (153 mm by 153 mm).
          2.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          3.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          4.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          5.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 21 may have 1 or 3 colors. Delete color options not required.
          6.Number of Colors: 1 color.
          7.Number of Colors: 3-color combination.
          8.Number of Colors: As selected by Architect.
          9.Number of Colors: As indicated on the Drawings.
 
          W.Cork Tile Pattern: Pattern 22 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 10 inches by 10 inches (254 mm by 254 mm).
          ** NOTE TO SPECIFIER ** Pattern 22 may have up to two colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: As selected by Architect.
          5.Number of Colors: As indicated on the Drawings.
 
          X.Cork Tile Pattern: Pattern 23 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: Random lengths.
          ** NOTE TO SPECIFIER ** Pattern 23 may have up to three colors. Delete color options not required.
          2.Number of Colors: 1 color.
          3.Number of Colors: 2-color combination.
          4.Number of Colors: 3-color combination.
          5.Number of Colors: As selected by Architect.
          6.Number of Colors: As indicated on the Drawings.
 
          Y.Cork Tile Pattern: Pattern 24 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 12 inches (153 mm by 305 mm).
          2.Primary Tile Size: 9 inches by 18 inches (227 mm by 457 mm).
          3.Primary Tile Size: 12 inches by 24 inches (305 mm by 610 mm).
          4.Primary Tile Size: 18 inches by 36 inches (457 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 24 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
 
          Z.Cork Tile Pattern: Pattern 25 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 9 inches by 9 inches (229 mm by 229 mm).
          2.Primary Tile Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Primary Tile Size: 18 inches by 18 inches (457 mm by 457 mm).
          4.Primary Tile Size: 24 inches by 24 inches (610 mm by 610 mm).
          ** NOTE TO SPECIFIER ** Pattern 25 may have 1, 2 or 4 colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: 4-color combination.
          8.Number of Colors: As selected by Architect.
          9.Number of Colors: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Retain only color(s) required on this project and delete all others.
 
          AA.Cork Tile Pattern: Pattern 26 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 6 inches by 12 inches (153 mm by 305 mm).
          2.Primary Tile Size: 9 inches by 18 inches (227 mm by 457 mm).
          3.Primary Tile Size: 12 inches by 24 inches (305 mm by 610 mm).
          4.Primary Tile Size: 18 inches by 36 inches (457 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 26 may have 1 or 3 colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 3-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Retain only color(s) required on this project and delete all others.
 
          AB.Cork Tile Pattern: Pattern 27 as manufactured by Globus Cork.
          ** NOTE TO SPECIFIER ** Delete primary tile size options not required.
          1.Primary Tile Size: 3 inches by 12 inches (76 mm by 305 mm).
          2.Primary Tile Size: 6 inches by 18 inches (153 mm by 457 mm).
          3.Primary Tile Size: 9 inches by 27 inches (229 mm by 686 mm).
          4.Primary Tile Size: 12 inches by 36 inches (305 mm by 914 mm).
          ** NOTE TO SPECIFIER ** Pattern 26 may have up to two colors. Delete color options not required.
          5.Number of Colors: 1 color.
          6.Number of Colors: 2-color combination.
          7.Number of Colors: As selected by Architect.
          8.Number of Colors: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Retain a number of colors below in agreement with number of colors selected for incorporation into Cork Tile Pattern. Retain only color(s) required on this project and delete all others.
 
          AC.Floor Colors:
          1.Color: Alabaster.
          2.Color: Amber Pine.
          3.Color: Amethyst.
          4.Color: Bleached.
          5.Color: Brick Red.
          6.Color: Brown Mahogany.
          7.Color: Burnt Orange
          8.Color: Cement Gray.
          9.Color: Cherry.
          10.Color: Chocolate.
          11.Color: Dusty Lilac.
          12.Color: Ebony.
          13.Color: Espresso.
          14.Color: Forest Green.
          15.Color: Golden Oak.
          16.Color: Lemon.
          17.Color: Maple.
          18.Color: Marigold.
          19.Color: Mink.
          20.Color: Natural.
          21.Color: Ocean Blue.
          22.Color: Ocean Fog.
          23.Color: Olivewood.
          24.Color: Oro Cotta.
          25.Color: Pisello.
          26.Color: Red Mahogany.
          27.Color: Royal Blue.
          28.Color: Sable.
          29.Color: Sage.
          30.Color: Scarlet.
          31.Color: Scotchwood.
          32.Color: Slate Gray.
          33.Color: Snow.
          34.Color: Spring Green.
          35.Color: Tangerine.
          36.Color: Terra Cotta.
          37.Color: Walnut.
          38.Color: Whitewashed.
          39.Color: As selected by Architect from the manufacturer's full range of current standard color options.
          40.Colors: Custom colors as supplied by the architect and noted in the Contract Documents.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Unpack cork in the room in which the product will be installed 3-4 days prior to installation to allow the natural material to acclimate.
 
          D.Maintain a temperature between 60 and 75 F. (16 - 24 C). Relative humidity should be maintained between 40 and 60 percent for 24 hours before, during and 24 hours after the installation.
          ** NOTE TO SPECIFIER ** Retain the next article only if Cork tiles are specified.
 
          3.3INSTALLATION - CORK TILES
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Review and shuffle tiles before beginning the installation.
 
          C.Adhere cork tile using a latex, water-based contact adhesive formulated especially for cork tiles. Tiles are pre-glued from the factory and the matching adhesive must be evenly applied to the subfloor during installation. Adhesive to be applied to subfloor with a roller, not a trowel. Tiles must be hit with a rubber mallet after installation to ensure positive contact.
 
          D.Tiles have 3 factory applied coats of finish. Final finish with a water-based varnish formulated especially for cork. Apply a final commercial-grade finish coat after tile installation with a roller or paint pad.
 
          3.4INSTALLATION - FLOATING FLOORING
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Review and shuffle planks before beginning the installation.
 
          C.Begin in the corner of a room. Place the plank 1/2 inch (13mm) away from both walls at the corner.
 
          D.Make the first long row of flooring in the room with the planks locked short end to short end, not side to side.
 
          E.Snap subsequent planks into the end of the previous until it locks flat and tight with no gap. Do not hammer directly on the clicking ridges or the cork as they will break.
 
          F.At row ends where cuts are required, planks may be cut using a hand saw, table saw or circular saw.
 
          G.Tiles have 3 factory applied coats of finish. Final finish with a water-based varnish formulated especially for cork. Apply a final commercial-grade finish coat after tile installation.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION