| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Nelson Industrial, Inc., which is located at: 1155 Squires Beach Road. Pickering, Ontario, Canada L1W 3T9. Toll Free Tel: (800)277-6897. Tel: (905)428-2240. Fax: 905-428-2392 Email: architectural@nelsonindust.com Web: www.nelsonindust.com. . Since 1973 Nelson Industrial has been designing and manufacturing high-quality, precision-fabricated metal products for clients throughout North America. Nelson installations can be found everywhere from McDonald's to BMW; and Toronto International Airport to Harvard University.At our 100,000 square foot facility in Pickering, ON, Nelson manufactures a comprehensive range of standard and customized products through four divisions: . - Access Doors - Architectural Metals - Contract Manufacturing - Storage Products .Nelson's state-of-the-art design software, modern production practices and manufacturing equipment enable us to develop a product from concept through to completion under one roof - ensuring quick and efficient management of aggressive delivery schedules, maximization of resource utilization and prompt response to customer needs. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Decorative Metal Wall Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05100 - Structural Metal Framing: Metal Columns and Structural Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08800 - Glazing: Glazed Railings, Partition Walls, and Curtain Walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AAMA 605.2 - Specification for High Performance Finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 366/A 366M Standard Specification for Commercial Steel (CS) Sheet, Carbon (0.15 Maximum Percent) Cold-Rolled; 1997. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 666 Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B36/B 36M Standard Specification for Brass Plate, Sheet, Strip, and Rolled Bar; 2006. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B 209/B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate; 2004. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shop drawings shall show dimensions, sizes, thickness, alloy(s), temper(s), finishes, joint(s), attachments and the relationship of adjoining work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Certification: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit certificates from Wall Panel manufacturer attesting that products comply with specified requirements, including finish as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Submit list of projects completed. Projects listed shall be of similar type, scope and size, and shall have all necessary contact information for verification by the owner or Architect of Record. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Single manufacturer with a minimum of ten (10) projects of similar size and scope in the past five (5) years shall manufacture, fabricate and deliver Wall Panels and all primary products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer / Fabricator Qualifications: Fabricator shall have a minimum of five (5) years experience installing systems of similar type and scope as those specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricator must own and operate facilities capable of creating and finishing all metal components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect all materials during fabrication, shipment, site storage and erection to prevent damage to the finished work from other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store Wall Panels inside a well-ventilated area, away from uncured concrete and masonry and protected from weather, moisture, soiling, abrasion, extreme temperatures and humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Upon project close-out, provide Owner with a copy of the manufacturers standard one (1) year limited warranty against manufacturing defect on the Metal Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Warranty on Metal Panel Finishes may be extended to a maximum of twenty-five (25) years following date of substantial completion, depending on the specified finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Nelson Industrial Inc., which is located at: 1155 Squires Beach Rd. ; Pickering, ON L1W 3T9; Toll Free Tel: 800-277-6877; Tel: 905-428-2240; Email: request info; Web: www.nelsonindust.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Metal Panels shall be Nelson Industrial Inc. NuvoWall System. All secondary posts, anchors, clips and fasteners are to be provided as a complete package of this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
- For NuvoWall Hook on Wall system - First two letters are "HO" - For NuvoWall Screw on Wall system - First two letters are "SO" -For wall systems offering soft-vee butt joint, Third Letter is, "B", (i.e. HOB for a hook-on system with butt joints). -For wall systems offering reveals, add "R", (i.e. SOR for a screw-on system with reveals.) -For wall systems offering perforation, add "P", (i.e. SORP for a screw-on system having perforated surfaces.) | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel System Type: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | No exposed fasteners for metal closures shall be allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum Sheet: 3003-H14 alloy, minimum 14 gauge (.064 inch / 1.63mm) thickness in accordance with ASTM B 209/B209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Aluminum Sheet: 5005-H14 (anodizing quality), minimum 14 gauge (.064 inch / 1.63mm) thickness in accordance with ASTM B 209/B209M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stainless Steel Sheet: Type 304, minimum 16 Gauge (.062 inch / 1.57mm) thickness in accordance with ASTM A 666. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Bronze Sheet: Muntz metal alloy 280, minimum 14 gauge (.064 inch / 1.63mm) thickness in accordance with ASTM B36/B36M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Galvanized steel: Minimum 16 gauge (.062 inch / 1.57mm) electroplated in accordance with ASTM A 366/366/M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACOUSTICAL PROPERTIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panels will be perforated as noted in the manufacturer's standard perforation chart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel Core: 1 Lb density glass fiber core encapsulated within a 1 mil polyethylene sealed bag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Core Thickness: 1 1/2 inch (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Core Thickness: 2 inch (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panel Core: __ # density glass fiber core encapsulated within a 1 mil polyethylene sealed bag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Core Thickness: 1 1/2 inch (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Core Thickness: 2 inch (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Panel Core: SoundTex Fabric encapsulated within a 1 mil polyethylene sealed bag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Thickness: 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Core Thickness: 1 1/2 inch (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Core Thickness: 2 inch (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | NUVOWALL FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wall Panels shall be fabricated as a one piece unit up to a maximum size of 48 inches (1219mm) in width and no more than 48 inches (1219mm) in height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wall Panels shall be fabricated as a one piece unit up to a maximum size of _______inches (____mm) in width and no more than _______ inches (____mm) in height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Joints between wall panels shall either be closed (soft-vee) or feature reveal joints, as shown on the architectural drawings. All other details including base (if any) and other termination points shall be fabricated in accordance with the architectural drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Panels shall be manufactured true to geometry as shown on plan view of architectural drawings with a tolerance of +/- 1/16 inch (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Wall Panels shall be fabricated with return minimum 11/2 inch (38mm) return flanges for structural strength. Panels are to feature concealed "tab and slot" engagements from panel to panel along all horizontal panel joint lines. Provisions for screw attachment of panels to a suitable substructure shall be provided from factory in the form of pre-punched holes spaced at a maximum distance of 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Panels are installed and removed in a progressive fashion, with installation starting from the lowest point. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Comply with NAAMM's "Metal Finishes Manual for Architectural and Metal Products" for recommendations relative to applying and designating finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum shall receive a factory applied and baked powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color and gloss: As specified by Architect from manufacturers submitted samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color and gloss: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum shall receive a finish as selected from the standard color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Polyester powder baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fluropolymer Coating System: Manufacturer's standard thermo-cured system composed of specially formulated inhibitive primer, fluropolymer color coat, and clear fluropolymer topcoat, with both color coat and clear topcoat containing not less than 70 percent polyvinylidene fluoride resin by weight; complying with AAMA 605.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two-coat fluoropolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Three-coat fluoropolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Four-coat fluoropolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Class 1 (.0007 inch) anodic thickness (Exterior Grade). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Class 2 (.0004 inch) anodic thickness (Interior Grade). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color and gloss: As specified by Architect from manufacturers submitted samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color and gloss: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Galvanized Steel Sheets shall receive a factory applied and baked finish of baked polyester powder. Galvanized Steel is recommended for interior use only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: As specified by Architect from manufacturers submitted samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stainless Steel sheets shall receive a factory-applied finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nelson #505 (#4 Brush). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nelson #501 (#7 Brush). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nelson #502 (X-L Blend "S"). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nelson #503 (X-L Suede/Non-Directional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Nelson #504 (X-L Supreme 8 /Mirror Finish). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Other:_____________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Bronze sheets shall receive a factory-applied Finish followed by an air-dry clear lacquer finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: #5 Brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: #8 Mirror. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install metal panels in accordance with manufacturer's written installation instructions and shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | In no case shall fasteners be exposed. Exposed fasteners will be considered defective work and will be rejected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wall panels shall be erected plumb, level, square, true to line, securely anchored, and in proper alignment and relationship to work of other trades. Exterior joints shall be sealed by installer with backer rods and sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wall panels shall be inspected before installation to be free from dents, scratches and other defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Removal of protective covering shall occur immediately after installation to prevent adhesive transfer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean all surfaces following installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maintenance per manufacturer's finish maintenance instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protection of Wall Panels from damage by other trades after installation to be provided by general contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||