| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Trespa North America, Ltd., which is located at: 12267 Crosthwaite Circle. Poway, CA 92064. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Fax: (858) 679-9568 Email: info.northamerica@trespa.com. Web: www.trespa.com/na. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Solid Phenolic Wall Cladding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06400 - Architectural Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09110 - Non-Load-Bearing Metal Partition Wall Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09250 - Gypsum Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | GreenGuard and GreenGuard Children and Schools FC2Lp94711-1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | GreenGuard and GreenGuard Children and Schools FC2Lp94711-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit plan, section, elevation and perspective drawings necessary to describe and convey the location, layout, profiles and components of each product, including edge conditions, joints, fitting and fixture locations, anchorage, accessories, finish colors, patterns and textures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. Samples shall be a minimum of 3.5" x 3.5" | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Quality Assurance Submittals: Submit the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test Reports: Submit certified test reports or recognized evaluation reports showing compliance with specified performance characteristics and physical properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Certificates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Qualification Certificates: Submit certificate indicating compliance with qualification requirements in Quality Assurance article. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Product certificates signed by manufacturer certifying materials comply with specified performance characteristics and criteria and physical requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | LEED Submittals: Submit Documentation affirming the eligibility for the following credits under the following USGBC LEED NC V3.0 Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Credit: MRc1. - Reuse of 50 percent of interior non-structural elements - 1 Credit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Credit: MRc2 – Construction Waste Management: Diversion of 50 percent of demolition from landfills - 1 Credit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Credit: MRc2 – Construction Waste Management: Diversion of 75 percent of demolition from landfills - 1 Credit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Credit: MRc3 - Reuse of 5 percent of existing materials - 1 Credit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Credit: MRc3 - Reuse of 10 percent of existing materials - 1 Credit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Credit: EQc4.4 - Low Emitting Materials: Composite Wood and Agrifiber Products - 1 Credit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Closeout Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation and Maintenance Data: Submit operation, maintenance, cleaning and lifecycle information for products covered under this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Products covered under the Work listed in this section are to be manufactured in an ISO 9001 certified facility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pre-installation Meetings: Conduct pre-installation conference to verify project requirements, substrate conditions, manufacturer's installation instructions and manufacturer's warranty requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Delivery: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | During transportation, use stable, flat pallets that are at least the same dimension as the sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Materials shall be packaged to minimize or eliminate the possibility of damage during shipping. Items such as wooden side boards, wooden lods, and spacers or protective sheeting between panels shall be used to protect the panels from surface and/or edge damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store products in an enclosed area protected from moisture and heat. Maintain a consistent temperature and humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Store panels using protective dividers to avoid damage to decorative surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | For horizontal storage, store sheets on pallets of equal or greater size as the sheets with a protective layer between the pallet and sheet and on top of the uppermost sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Do not store sheets, or fabricated panels vertically. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Handling: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not remove protective film until panel has been installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | When moving sheets, lift to avoid scratching the decorative surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Remove all stickers immediately after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Field Measurements: Verify actual measurements/openings by field measurements before fabrication; show recorded measurements on shop drawings. Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Trespa International B.V. which is located at P.O. Box 110, 6000 AC Weert Wetering 20, 6002 SM Weert The Netherlands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acceptable Manufacturer’s Representative: Trespa North America, Ltd., which is located at: 12267 Crosthwaite Cir. ; Poway, CA 92064; Toll Free Tel: 800-4-TRESPA; Tel: 858-679-2090; Email: request info; Web: www.trespa.com/na | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SCOPE / APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Phenolic Interior Surfaces: Series TS2100 visible fixing with screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Phenolic Interior Surfaces: Series TS2200 – invisible fixing with aluminum rails and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Phenolic Interior Surfaces: Series TS2400 – invisible fixing with adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Phenolic Interior Surfaces: Series TS2500 - invisible fixing with reveals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | TRESPA SOLID PHENOLIC WALL PANEL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Type: Trespa Virtuon: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Solid phenolic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color - Single Sided black reverse - Color: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color - Single Sided white reverse - Color: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color - Double Sided - Color: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: As selected by the Owner from manufacturer's standard color palette and indicated on the Finish Schedule of the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: Silk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: Ribbon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finish: Rhino. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Finish: Rock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Finish: Bark. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Finish: Grid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Finish: Diamond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Core: Standard grade black core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Core: Fire retardant (FR) black core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Dimensions: 144 inches by 72 inches nominal (3650 x 1860 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Dimensions: 120 inches by 60 inches nominal (3050 x 1530 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Panel Dimensions: 100 inches by 73 inches nominal (2550 x 1860 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Panel Thickness: 1/4 inch nominal (6 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Panel Thickness: 5/16 inch nominal (8 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Panel Thickness: 3/8 inch nominal (10 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Panel Thickness: 1/2 inch nominal (13 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Panel Thickness: As noted on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Modulus of Elasticity: 1,300,000 psi (9000 N/sqmm) minimum per ISO 178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tensile Strength: 10,000 psi (70 N/sqmm) per ISO 527-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexural Strength: 14,500 psi (100 N/sqmm) minimum per ISO 178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Fire Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flame Spread Class A per ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Smoke Development Class A per ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Microbial Characteristics: Will not support micro-organic growth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Scratch Resistance: Greater than or equal to 3 per EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Stain Resistance: 5 Rating per EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Crazing Resistance: 4 Rating per EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Resistance to Color Change: Greater than or equal to 6 (Wool Scale) per ASTM G-53-91. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Sanitation Characteristics: Suitable for food preparation environments ISEGA and Certificate of hygiene IKI. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Type: Trespa Athon: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Solid phenolic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color - Double Sided - Color: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: As selected by the Owner from manufacturer's standard color palette and indicated on the Finish Schedule of the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Uni Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fantasy Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Decors: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Core: Standard grade black core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Core: Fire retardant (FR)/ black core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Dimensions: 146 inches by 73 inches nominal (3730 x 1860 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Dimensions: 120 inches by 60 inches nominal (3050 x 1530 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Dimensions: 100 inches by 73 inches nominal (2550 x 1860 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Thickness: 1/4 inch nominal (6 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Panel Thickness: 5/16 inch nominal (8 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Panel Thickness: 3/8 inch nominal (10 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Panel Thickness: 1/2 inch nominal (13 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Panel Thickness: As noted on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Modulus of Elasticity: 1,300,000 psi (9000 N/sqmm) minimum per ISO 178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tensile Strength: 10,000 psi (70 N/sqmm) per ISO 527-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexural Strength: 14,500 psi (100 N/sqmm) minimum per ISO 178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Fire Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flame Spread Class A per ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Smoke Development Class A per ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Scratch Resistance: Greater than or equal to 3 per EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Stain Resistance: 5 Rating per EN 438. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel Corner Profiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 120 inches x 11.75 inches x 11.75 inches nominal (3050 x 300 x 300 mm actual), 3/4 inch nominal (20 mm actual) radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 73 inches x 11.75 inches x 11.75 inches nominal (1860 x 300 x 300 mm actual), 3/4 inch nominal (20 mm actual) radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Corner Profile Thickness: 5/16 inch nominal (8 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Corner Profile Thickness: 3/8 inch nominal (10 mm actual). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation Hardware: Include the following materials as required to suit project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extruded aluminum trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color matched corrosion resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color matched corrosion resistant blind rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Concealed, corrosion resistant metal tongues. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Confirm surfaces are plumb, level and square, with no deflection greater than 1/4 inch (6mm) in 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel Installation: Install panels plumb and level. Scribe to adjacent surfaces in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ten panels to supporting surfaces with fasteners and adhesive appropriate for use with adjoining construction as indicated on drawings and as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Form field joints using manufacturer's recommended adhesive. Form inconspicuous and nonporous joints. Seal flexible joints using manufacturer's recommended adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Accessory Items: Install accessory components with fasteners and/or adhesive appropriate for use with adjoining construction as indicated on Contract Drawings and as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Field Services: Upon Owner's request, provide manufacturer's field service consisting of product use recommendations and periodic site visits for inspection of product installation in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. Remove all protective foil and labels immediately after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||