| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text". | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Midwest Padding L.L.C., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
P. O. Box 2283 Norfolk, NE 68702-2283 Toll Free Tel: (888) 379-9695. Tel: (402) 379-9695 Fax: (402) 379-9737 Email: mpglobalproducts.com Web: http://www.mpglobalproducts.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Insulating Underlayment Insulayment The insulating value of Insulayment helps keep floors warm in the winter, and cool in the summer. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flooring underlayment for insulation with floating laminate and wood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flooring underlayment for substrate crack isolation with floating laminate and wood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flooring underlayment for sound impact reduction with floating laminate and wood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flooring underlayment for insulation with ceramic tile and nailed wood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flooring underlayment for substrate crack isolation with ceramic tile and nailed wood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Flooring underlayment for sound impact reduction with ceramic tile and nailed wood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09300 - Tile: Materials and installation coordination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 096400 - Wood Flooring: Materials and installation coordination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09650 - Resilient Flooring: Materials and installation coordination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Society for Testing and Materials (ASTM) C627 - Standard Test Method for Evaluating Ceramic Floor Tile Installation Systems Using the Robinson-Type Floor Tester. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Society for Testing and Materials (ASTM) E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Society for Testing and Materials (ASTM) E413 - Classification for Rating Sound Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | American Society for Testing and Materials (ASTM) E492 - Standard Test Method for Laboratory Measurement of Impact Sound Transmission Through Floor-Ceiling Assemblies Using the Tapping Machine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | American Society for Testing and Materials (ASTM) E989 - Standard Classification for Determination of Impact Insulation Class (IIC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Consumer Products Safety Commission - CPSC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installation and perimeter details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Anti-microbial properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Synthetic fibers that do not support the growth of bacteria and fungus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High temperature manufacturing process to eliminate live organisms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | EPA registered anti-microbial agent incorporated to control mold and bacteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flammability: Meets or exceeds Federal Flammability Standard: CPSC FF 1-70 (Pill Test). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Made from recycled materials: A "green" product, constructed with over 80 percent post industrial/pre-consumer fibers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacture shall warranty installed system for the periods described herein, starting from Date of Substantial Completion against all the conditions indicated below. When notified in writing from Owner, Manufacturer shall, promptly and without inconvenience and cost to Owner, correct said deficiencies for lateral crack suppressant: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranted for a period of 15 years to suppress the transfer of lateral cracking of up to 1/4 inch (6 mm) from concrete sub-floors to the covered flooring material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: MP Global Products, which is located at: 2500 Old Hadar Rd. P. O. Box 2283 ; Norfolk, NE 68702-2283; Toll Free Tel: 888-379-9695; Tel: 402-379-9695; Email: request info; Web: www.quietwalk.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Underlayment: InsuLayment as manufactured by Midwest Padding L.L.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Blended synthetic fibers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 2.78 oz/sf (878 gm/sqm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 0.11 inch (2.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Density: 18.9 Ibs/cuft (303 gm/ltr). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | R-Value: 4.19/inch (0.16/mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sound Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Field Impact Insulation Class (FIIC) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/8 inch (9.5 mm) engineered wood flooring over Insulayment, over 8 inches (203 mm) concrete sub- floor with no ceiling assembly (double glued). FIIC = 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Ceramic tile over Insulayment (latex modified thin set and grout), over 8 inches (203 mm) concrete sub-floor with no ceiling assembly. FIIC = 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Impact Insulation Class (TIC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Ceramic tile over Insulayment (latex modified thin set and grout), over wood floor structure with I 1/2 inches (38 mm) of Gypcrete. IIC = 52. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Sound Transmission Class (STC) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Ceramic tile over Insulayment (latex modified thin set and grout), over wood floor structure with I 1/2 inches (38 mm) of Gypcrete. STC = 53. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Performance Level: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rated as "Extra Heavy" for extra heavy and high impact use in food plants, dairies, breweries, and kitchens when installed using porcelain tile and epoxy grout. (ASTM C627 Robinson Floor Test). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rated as "Light Commercial" for office space, reception areas, kitchens, and bathrooms when installed using residential tile and latex modified thin set and grout. (ASTM C627 Robinson Floor Test). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compression Resistance at 25 percent: 23.2 psi (0.015 kgf/sqmm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compression Resistance at 30 percent: 37.0 psi (0.026 kgf/sqmm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compression Resistance at 50 percent: 219.6 psi (0.154 kgf/sqmm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Compression Set at 25 percent: 18.8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Tensile Strength: Length, 78.4 lb. (35562 gm) Width, 63.3 lb (28712 gm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Underlayment: QuietWalk as manufactured by Midwest Padding L.L.C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Blended synthetic fibers and polyethylene film. Inert hot-melt adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 2.22oz/sf (700 gm/sqm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Density: l3.3 lb/cuft (213 gm/ltr). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | R-Value: 4.19/inch (0.16/mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sound Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sound transmission loss: The sound-insulating property of a partition element is expressed in terms of the sound transmission loss. ASTM E90, ASTM E413 Sound Transmission Class (STC) = 52. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Impact sound transmission: The method is designed to measure the impact sound transmission performance of a floor-ceiling assembly in a controlled laboratory environment. ASTM E492, ASTM E989 Impact Insulation Class (IIC) = 58. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Field Impact Insulation Class. Field conducted test using standard IIC methods. As tested over 8 inches (203 mm) post-tension concrete sub-floor with no ceiling assembly. (FIIC) = 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compression Resistance at 25 percent: 9.5 psi (.007 kgf/sqmm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compression Resistance at 30 percent: 16.6 psi (.012 kgf/sqmm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compression Resistance at 50 percent: 85.5 psi (.06 kgf/sqmm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Breaking Strength: Length, 72 lb (32659 gm). Width: 100 lb (45359 gm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Compression Set at 25 percent: 18.8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Moisture Performance:: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Moisture Absorption Approx.: 650 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Moisture Statement. Will absorb and allow dispersion throughout the product of water moisture in accumulations not exceeding one gallon per 24 hrs per 300 square feet (28 sqm) of product and/or allowed to continue to accumulate for more than 7 days. Actual in-house tests have shown results up to 5 times that amount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||