| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Henkel Corporation, which is located at: 26235 First St. Westlake, OH 44145 Toll Free Tel: 800-624-7767 Tel: 440-250-7700 Email: request info Web: www.osipro.com/greenseries [ Click Here ] for additional information. Henkel Corporation OSI® Pro-Series® and OSI® GreenSeries adhesives and sealants are designed to meet the demanding requirements of the professional building trades. Contractors and Builders know they can depend on Henkel to deliver quality adhesives and sealants for superior results. OSI® GreenSeries is the first green brand in the adhesives and sealants category, that meet both energy efficiency and global impact standards. The line offers a full range of green caulks, sealants and adhesives making it easier for professionals and consumers to identify products that can help make homes more energy efficient by preventing air from escaping through cracks. In addition, the entire line of OSI® GreenSeries has reduced or eliminated harmful VOC (volatile organic compound) levels, designed in accordance with green building specifications. Currently, fifteen states have passed or are in the process of creating regulations that limit VOC-emissions, and several other states are following suit. The chemicals, which are contained in adhesives and sealants, emit into the atmosphere, resulting in air pollution that can also irritate allergies, asthmatic conditions, and potentially lead to health risks after continual exposure. Two national organizations leading the green building initiative, which have also included criteria specific to the use of adhesives and sealants, are the National Association of Home Builders (NAHB), with their Model Green Home Building Guidelines, and the U.S. Green Building Council, with their LEED (Leadership in Energy and Environmental Design) Green Building Rating System®. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acoustical sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05400 - Cold Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06112 - Framing and Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09215 - Gypsum Veneer Plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 919 - Practice for Use of Sealants in Acoustical Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 1623 - Standard Test Method for Tensile And Tensile Adhesion Properties Of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 2856 - Standard Test Method for Open-Cell Content of Rigid Cellular Plastics by the Air Pycnometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Underwriters Laboratories - UL Classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with low-emitting materials for adhesive and sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | List of proposed materials with recycled content. Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials demonstrating that each material was extracted, harvested or recovered, as well as manufactured within 500 miles of the project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer with a minimum of 3 years documented experience in the manufacture of construction sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pre-Application Meeting: Convene a pre-application meeting two weeks before the start of installation of wall systems. Require attendance of parties directly affecting work of this section, including the Contractor, wall system contractor, Acoustical sealant applicator and manufacturer's representative. Review the surface preparation, application, cleaning, protection and coordination with other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in accordance with the manufacturers instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store materials in dry, enclosed area with adequate protection from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Keep containers sealed until ready for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage Temperature: 65 degrees F (18 degrees C) and 90 degrees F (32 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based cleaning materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Henkel Corporation, which is located at: 26235 First St. ; Westlake, OH 44145; Toll Free Tel: 800-624-7767; Tel: 440-250-7700; Email: request info; Web: www.osipro.com/greenseries | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide Draft & Acoustical Sound sealant for exposed and unexposed applications at perimeter joints, floor and ceiling runners (either wood or metal), cut-outs in gypsum board, veneer plaster systems and other areas where a sound rated assembly is indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide GreenSeries Pro-Foam II to seal around windows, door frame joints, jambs, mud sills, header and corner joints, top plate penetrations, exterior and T joints, electrical and plumbing penetrations and other areas as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | VOC Compliant Acoustical Sound Sealant: OSI Green Series SC-175, synthetic latex rubber, water based sealant designed to reduce sound transmissions in walls and partition systems. Primary function is to achieve and maintain the specific STC (Sound Transmission Class) value of the system design. VOC compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indoor Air Quality Certified: Certified by the GREENGUARD Environmental Institute under the GREENGUARD Standard for Low Emitting Products, Certification No: A10Gc9000511-4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC: Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drytime: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Initial Set: 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cure Time: 2 to 7 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 40 degree F minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 5 degrees F to 170 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fire Resistance: Conforms to the requirements of ASTM E 84, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | VOC Compliant Acoustical Sound Sealant: OSI SC-175: Water based, non flammable, synthetic latex rubber sealant designed to reduce sound transmissions in walls and partition systems. Primary function is to achieve and maintain the specific STC (Sound Transmission Class) value of the system design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | VOC compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flammability: Non-Flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drytime: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tooling/Open Time 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tack Free Time 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cure Time 2-7 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 40 degrees F (4.4 degrees C) minimum | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 5 degrees F to 170 degrees F (minus 20.4 degrees C to 76.6 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Freeze-Thaw Stability Freeze-thaw stable for at least 3 cycles. Unaffected by freezing after curing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Shore "A" Hardness 45 plus or minus 5 (Cured 30 days at room temperature) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Elongation 200 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Accelerated Weathering No cracks, no discoloration, no chalking: 1000 hrs. in Xenon Arc Weatherometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | VOC Compliant Expanding Sealant: OSI GreenSeries Pro-Foam II Minimally Expanding Sealant, one component, moisture cure, minimal expanding urethane foam sealant used to insulate, seal, and fill around heating and air conditioning units, plumbing, electrical, refrigeration, windows and foundation to eliminate drafts and stop expensive energy loss. Foam adheres to all surfaces except Teflon, silicone and polyethylene. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indoor Air Quality Certified: Certified by the GREENGUARD Environmental Institute under the GREENGUARD Product Emission Standard for Children & Schools, Certification No: 90005-5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | LEED qualified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC Level: Less than 25 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Off-white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | R-Factor: R-5 per inch (aged) @ 75 degrees F (24 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Barrier Properties: Less than 0.01 cfm/sf (0.05 l/s/sm) at 6.24 psf (300 PA) as tested in accordance with ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drytime: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Initial Set: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cure Time: 4 to 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 55 degrees F to 90 degrees F (13 degrees C to 32 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 200 degrees F to 240 degrees F (minus 93 degrees C to 93 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Expansion Characteristics Plus or minus 40 percent of dispensed volume with Pro Gun application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Closed Cell Content: Greater than 70 percent as tested in accordance with ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Fire Resistance: Flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL Classified - file #R11059 caulking and sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASTM E-84 (UL 723) U.B.C. Class I: Standard No. 42.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Flame spread 15 when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Smoke density 50 when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | VOC Compliant Acoustical Sound Sealant: OSI GreenSeries Draft & Acoustical Sound sealant, synthetic latex rubber, water based sealant designed to reduce sound transmissions in walls and partition systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indoor Air Quality Certified: Certified by the GREENGUARD Environmental Institute under the GREENGUARD Product Emission Standard for Children & Schools, Certification No: 90005-5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | LEED qualified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VOC: Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drytime: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Initial Set: 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cure Time: 2 to 7 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 40 degree F minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 5 degrees F to 170 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Shore "A" Hardness: 45 plus or minus 5 (Cured 30 days @ room temp.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Fire Resistance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL Classified - 48S9 (file #R9732). Conforms to UL 723: U.B.C. Standard No. 42-1 Class I. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Conforms to the requirements of ASTM E 84, Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Acoustical Sealant: OSI Pro-Series SC-170. One-part butyl rubber base acoustical sealant designed for reducing sound transmissions in all types of wall partitions to maintain specified STC values. Sealant is non-hardening, non-staining and very tacky. It adheres to drywall, wood, metal, masonry, polythylene and other building materials. Provides an air tight vapor barrier when used with polyethylene sheeting to help prevent air infilltration and the formation of condensation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vehicle: Mineral spirits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flammability: Combustible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flash Point: 105 degrees F (40 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cure Time: Non-curing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 20 degrees F to 100 degrees F (minus 7 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minus 20 degrees F to 160 degrees F (minus 29 degrees C to 71 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Freeze Thaw Stability: Will not freeze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify substrate surfaces are ready to receive work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Perform acoustical sealant application work in accordance with ASTM C 919. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply sealant within recommended application temperature ranges. Consult manufacturer when sealant cannot be applied within these temperature ranges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean adjacent soiled surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||