MasterFormat: 95
SpecWizard: customize this spec    Download this Paints and Coatings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
California Paints <BR>A Division of California Products Corp. Paints and Coatings
 
         
SECTION 09900
 
         
PAINTS AND COATING
 
         
 
         
Copyright 2011 - 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** California Paints
A Division of California Products Corp.; interior and exterior primer and paint finish products.
.
This section is based on the products of California Paints
A Division of California Products Corp., which is located at:
150 Dascomb Rd.
Andover, MA 01810
Toll Free Tel: 800-225-1141
Tel: 978-623-9980
Fax: 800-533-6788
Email: request info
Web: www.californiapaints.com
[ Click Here ] for additional information.
California Paints is committed to providing the highest quality interior paint, exterior paint and architectural coatings, including the #1 rated exterior paint evaluated by a national independent study. As a leading paint producer, California Paints also offers cutting edge color tools and systems. Our color palettes can help you choose the right paint colors for any interior or exterior paint project.
Our GREEN WISE certified interior paint offers a healthier choice for your home. California Paints is dedicated to offering low and no VOC interior paint that does not compromise on quality.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Exterior Primer - New Construction.
 
          B.Interior Primer - New Construction.
 
          C.Exterior Primer - Previously Painted Surfaces.
 
          D.Exterior Finishes - Previously Painted Surfaces.
 
          E.Interior Primers - Previously Painted Surfaces.
 
          F.Interior Finishes - Previously Painted Surfaces.
 
          G.Exterior Finish Coats.
 
          H.Interior Finish Coats.
 
          I.Floor Coatings.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Preparation of concrete wall assemblies to receive finishes.
 
          B.Section 03400 - Precast Concrete: Preparation of precast wall assemblies to receive finishes.
 
          C.Section 04800 - Masonry Assemblies: Preparation of masonry wall assemblies to receive finishes.
 
          D.Section 05120 - Structural Steel: Shop priming structural steel.
 
          E.Section 05500 - Metal Fabrications: Preparation of prefabricated metal to receive finishes.
 
          F.Section 05700 - Ornamental Metal: Preparation of ornamental metal components to receive finishes.
 
          G.Section 06200 - Finish Carpentry: Preparation of wood surfaces to receive finishes.
 
          H.Section 06400 - Architectural Woodwork: Shop-applied stains and transparent finishes.
 
          I.Section 07460 - Wood Siding: Preparation of wood siding prepared to receive finishes.
 
          J.Section 08110 - Steel Doors and Frames: Factory priming steel doors and frames.
 
          K.Section 09200 - Plaster and Gypsum Board: Preparation of interior wall sheathing to receive finishes.
 
          L.Section 09260 - Gypsum Board Assemblies: Surface preparation of gypsum board.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 16 - Standard Terminology for Paint, Related Coatings, Materials, and Applications.
 
          B.ASTM D 523 - Standard Test Method for Specular Gloss.
 
          C.Green Seal Standard GS-11; May 20, 1993.
 
          D.GREEN WISE - Coatings Research Group, Incorporated.
 
          E.MPI (APL) - Master Painters Institute.
 
          F.SCAQMD 1168 - South Coast Air Quality Management District Rule #1168; October 3, 2003.
 
          G.SSPC (PM1) - Steel Structures Painting Manual, Vol. 1, Good Painting Practice; Society for Protective Coatings; 1993, Third Edition.
 
          H.SSPC (PM2) - Steel Structures Painting Manual, Vol. 2, Systems and Specifications; Society for Protective Coatings; 1995, Seventh Edition.
 
          I.40 CFR 59, Subpart D - National Volatile Organic Compound Emission Standards for
 
          J.Architectural Coatings; U.S. Environmental Protection Agency; current edition.
 
          K.Steel Structures Painting Council (SSPC) SP6 - Commercial Blast Cleaning Procedures.
 
          L.Steel Structures Painting Council (SSPC) SP10 - Near White Blast Cleaning Procedure.
 
          1.4DEFINITIONS
 
          A.General: Standard coating terms defined in ASTM D 16.
          1.Flat: Paint or coating whose specular gloss registers less than 15 on an 85-degree meter or less than 5 on a 60-degree meter according to ASTM Method D 523, Standard Test Method for Specular Gloss.
          2.Non-flat: Paint or coating whose specular gloss registers 15 or greater on an 85-degree meter or 5 or greater on a 60-degree meter according to ASTM Method D 523, Standard Test Method for Specular Gloss.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Material List: List of required coating materials. Identify each material by manufacturer's catalog number and general classification.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Application methods.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          C.LEED Submittals: Provide documentation for LEED certification submittal forms and certification templates. Include data for the following:
          1.MRc3 Resource Reuse (LEED Form).
          2.MRc4 Recycled Content (LEED Form).
          3.MRc5 Local and Regional Materials (LEED Form).
          4.EQc4.1 Low Emitting Materials - Adhesives and Solvents (VOC Certification Letter).
          5.EQc4.2 Low Emitting Materials - Paint (VOC Certification Letter).
          6.Green Seal Standard GS-11 Certified Product certificates.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for cleaning, touch-up, and repair of painted and coated surfaces.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: A single manufacturer with a minimum of 10 years experience.
 
          B.Installer Qualifications: A firm or individual with 5 years documented experienced applying paints and coatings similar in material, design, and extent to those specified for this Project.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging with labels intact until ready for installation.
 
          B.Store materials not in use in tightly covered containers in a well-ventilated area at a minimum ambient temperature of 45 degrees F (7 degrees C). Maintain storage containers in a clean condition, free of foreign materials and residue.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9EXTRA MATERIALS
 
          A.See Section 01600 - Product Requirements, for additional provisions.
          ** NOTE TO SPECIFIER ** Delete option below not required.
 
          B.At project closeout, supply the Owner one gallon of each product for touch-up purposes.
 
          C.At project closeout, provide the color mixture name and code to the Owner for accurate future color matching.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: California Paints ; A Division of California Products Corp., which is located at: 150 Dascomb Rd. ; Andover, MA 01810; Toll Free Tel: 800-225-1141; Tel: 978-623-9980; Fax: 800-533-6788; Email: request info; Web: www.californiapaints.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS - GENERAL
 
          A.Compatibility: Provide materials that are compatible with one another and the substrates indicated under conditions of service and application, as demonstrated by manufacturer based on testing and field experience.
 
          B.Volatile Organic Compound (VOC) Content: Provide coatings that comply with the most stringent requirements of the following
          1.40 CFR 59, Subpart D--National Volatile Organic Compound Emission Standards for Architectural Coatings.
          2.Determination of VOC Content: Testing and calculation in accordance with 40 CFR 59, Subpart D (EPA Method 24), exclusive of colorants added to a tint base and water added at project site; or other method acceptable to authorities having jurisdiction.
          ** NOTE TO SPECIFIER ** Include the following paragraph if LEED Credit is required. Delete if not required.
 
          C.LEED Criteria: All paints and coatings used must meet the VOC limits of Green Seal Standard GS-11:
          1.All paints and coatings used must meet the VOC limits of Green Seal Standard GS-11:
          a.Interior: 50 g/l VOC or less for Flats and 150 g/l VOC for Non Flats.
          b.Exterior: 100 g/l VOC for Flats and 200 g/l VOC or Less for Non Flats.
          2.EQ CR4.2 Low Emitting Materials: 1 Credit - Paint.
 
          D.Mixing and Tinting:
          1.Except where specifically noted in this section, all paint shall be ready-mixed and pre-tinted. Agitate all paint prior to and during application to ensure uniform color, gloss, and consistency.
          2.Thinner addition shall not exceed manufacturer's printed recommendations. Do not use kerosene or other organic solvents to thin water-based paints.
          3.Where paint is to be sprayed, thin according to manufacturer's guidelines.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs for the exposure, surface and finish required. Delete the paragraphs that are not applicable.
 
          2.3EXTERIOR PRIMERS - NEW CONSTRUCTION
 
          A.Concrete or Stucco:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.One Coat - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          b.One Coat - Pacific Latex Exterior Primer #46100.
          c.One Coat - ProPaint Interior / Exterior Waterborne Masonry Sealer #51507.
          d.One Coat - Stonite Interior / Exterior Waterborne Acrylic Masonry Primer #7007.
          e.One Coat - Stopz Interior / Exterior Mold & Mildew Eliminator All Purpose Primer #58300.
          f.One Coat - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          g.One Coat - GRIP COAT Interior / Exterior Bonding Primer #50500.
          h.One Coat - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          B.Concrete Masonry Units:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.One Coat - Mason-Cote Interior / Exterior 100% Acrylic Latex Block Filler #3751.
          b.One Coat - Stonite Interior / Exterior Waterborne Acrylic Masonry Primer #7007.
          c.One Coat - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          d.One Coat - Pacific Latex Exterior Primer #46100.
          e.One Coat - ProPaint Interior / Exterior Waterborne Masonry Sealer #51507.
          f.One Coat - Stopz Interior / Exterior Mold & Mildew Eliminator All Purpose Primer #58300.
          g.One Coat - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          h.One Coat - GRIP COAT Interior / Exterior Bonding Primer #50500.
          i.One Coat - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          C.Ferrous Metals:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.One Coat - Everlife Alkyd Red Oxide Metal Primer #22150.
          2.Latex
          a.One Coat - Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.One Coat - Everlife 100% Acrylic High Gloss Waterborne Enamel - #52150.
 
          D.Galvanized Metals:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.One Coat - GRIP COAT Interior / Exterior Bonding Primer #50500.
          b.One Coat - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          c.One Coat - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          d.One Coat - Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          e.One Coat - Fres~Coat 100% Acrylic Latex Exterior Low Luster #455XX.
          f.One Coat - Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          g.One Coat - 2010 100% Acrylic Latex Velvet Flat #400XX.
          h.One Coat - 2010 100% Acrylic Latex Eggshell #401XX.
          i.One Coat - 2010 100% Acrylic Latex Satin Gloss #402XX.
          j.One Coat - Pacific Latex Exterior Primer #46100.
          k.One Coat - Pacific Exterior Latex Satin Gloss #462XX.
 
          E.Aluminum:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.One Coat - GRIP COAT Interior / Exterior Bonding Primer #50500.
          b.One Coat - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          c.One Coat - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          d.One Coat - Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          e.One Coat - Fres~Coat 100% Acrylic Latex Exterior Low Luster #455XX.
          f.One Coat - Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          g.One Coat - 2010 100% Acrylic Latex Velvet Flat #400XX.
          h.One Coat - 2010 100% Acrylic Latex Eggshell #401XX.
          i.One Coat - 2010 100% Acrylic Latex Satin Gloss #402XX.
          j.One Coat - Pacific Latex Exterior Primer #46100.
          k.One Coat - Pacific Exterior Latex Satin Gloss #462XX.
 
          F.Wood Surfaces
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.One Coat - Troubleshooter Fast Drying Alkyd/Linseed Oil Wood Exterior Primer #227XX.
          b.One Coat - Pacific Exterior Alkyd Primer #23100.
          2.Latex
          a.One Coat - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          b.One Coat - Pacific Latex Exterior Primer #46100.
          c.One Coat - Stopz Mold & Mildew Eliminator All Purpose Interior / Exterior Primer #58300.
          d.One Coat - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          e.One Coat - GRIP COAT Interior / Exterior Bonding Primer #50500.
 
          G.Water Resistant Soffit Board and Ceiling Board:
          1.Alkyd
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.One Coat - Troubleshooter Fast Drying Alkyd Primer #22700.
          b.One Coat - Pacific Exterior Alkyd Primer #23100.
 
          2.4INTERIOR PRIMERS - NEW CONSTRUCTION
 
          A.Concrete, Stucco:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.One Coat - ProPaint Block Filler #51500.
          b.One Coat - Stonite Waterborne Acrylic Masonry Primer #7007.
          c.One Coat - Mason-Cote 100% Acrylic Latex Block Filler #3751.
          d.One Coat - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          e.One Coat - ENVIROTECH Zero VOC Interior Primer #64600.
          f.One Coat - PRIME CHOICE All Surface Acrylic Primer #50300.
          g.One Coat - PRIME CHOICE Universal Primer #50600.
          h.One Coat - PRIME TOUCH Acrylic Enamel Undercoater #54700.
          i.One Coat - PRIME TOUCH Professional Acrylic Latex Primer / Sealer #54500.
          j.One Coat - GRIP COAT Bonding Primer #50500.
          k.One Coat - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          l.One Coat - Preference Primer #50000.
          m.One Coat - Contractor Latex Primer #54400.
          n.One Coat - ProPaint Waterborne Masonry Sealer #51507.
          o.One Coat - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          B.Concrete Masonry Units:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.One Coat - ProPaint Block Filler #51500.
          b.One Coat - Stonite Waterborne Acrylic Masonry Primer #7007.
          c.One Coat - Mason-Cote 100% Acrylic Latex Block Filler #3751.
          d.One Coat - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          e.One Coat - ENVIROTECH Zero VOC Interior Primer #64600.
          f.One Coat - PRIME CHOICE All Surface Acrylic Primer #50300.
          g.One Coat - PRIME CHOICE Universal Primer #50600.
          h.One Coat - PRIME TOUCH Acrylic Enamel Undercoater #54700.
          i.One Coat - PRIME TOUCH Professional Acrylic Latex Primer / Sealer #54500.
          j.One Coat - GRIP COAT Bonding Primer #50500.
          k.One Coat - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          l.One Coat - Preference Primer #50000.
          m.One Coat - Contractor Latex Primer #54400.
          n.One Coat - ProPaint Waterborne Masonry Sealer #51507.
          o.One Coat - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          C.Wood:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.One Coat - PRIME CHOICE Low Odor Primer/Sealer/Stain Killer #20700.
          b.One Coat - PRIME CHOICE Primer/Sealer/Undercoater & Vapor Barrier #20200.
          2.Latex
          a.One Coat - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          b.One Coat - ENVIROTECH Zero VOC Interior Primer #64600.
          c.One Coat - PRIME CHOICE All Surface Acrylic Primer #50300.
          d.One Coat - PRIME CHOICE Universal Primer #50600.
          e.One Coat - GRIP COAT Bonding Primer #50500.
          f.One Coat - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
 
          D.Ferrous Metal:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.One Coat - Everlife Alkyd Red Oxide Metal Primer #22150.
          2.Latex
          a.One Coat - Rust-Stop DTM Acrylic Latex Flat Primer/Finish #1061, 64, 67.
 
          E.Galvanized Metal:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.One Coat - GRIP COAT Interior / Exterior Bonding Primer #50500.
          b.One Coat - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          c.One Coat - PRIME CHOICE All Surface Acrylic Primer #50300.
          d.One Coat - Stopz Mold & Mildew Eliminator All Purpose Primer #58300
          e.One Coat - Wipe-Out 100% Acrylic Latex Stain Block #52500.
 
          F.Gypsum Board, Plaster:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.One Coat - PRIME CHOICE Low Odor Primer/Sealer/Stain Killer #20700.
          b.One Coat - PRIME CHOICE Primer/Sealer/Undercoater & Vapor Barrier #20200.
          2.Latex
          a.One Coat - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          b.One Coat - ENVIROTECH Zero VOC Interior Primer #64600.
          c.One Coat - PRIME CHOICE All Surface Acrylic Primer #50300.
          d.One Coat - PRIME CHOICE Universal Primer #50600.
          e.One Coat - PRIME CHOICE All Wall and Trim Primer #56600.
          f.One Coat - PRIME TOUCH Acrylic Enamel Undercoater #54700.
          g.One Coat - PRIME TOUCH Professional Acrylic Latex Primer / Sealer #54500.
          h.One Coat - GRIP COAT Bonding Primer #50500.
          i.One Coat - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          j.One Coat - Wipe-Out 100% Acrylic Latex Stain Block #52500.
          k.One Coat - Preference Primer #50000.
          l.One Coat - Contractor Latex Primer #54400.
 
          2.5EXTERIOR PRIMERS PREVIOUSLY PAINTED SURFACES
 
          A.Concrete or Stucco:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.Spot Prime/Prime - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          b.Spot Prime/Prime - Pacific Latex Exterior Primer #46100.
          c.Spot Prime/Prime - ProPaint Interior / Exterior Waterborne Masonry Sealer #51507.
          d.Spot Prime/Prime - Stonite Interior / Exterior Waterborne Acrylic Masonry Primer #7007.
          e.Spot Prime/Prime - Stopz Interior / Exterior Mold & Mildew Eliminator All Purpose Primer #58300.
          f.Spot Prime/Prime - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          g.Spot Prime/Prime - GRIP COAT Interior / Exterior Bonding Primer #50500.
          h.Spot Prime/Prime - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          B.Concrete Masonry Units:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.Spot Prime/Prime - Mason-Cote Interior / Exterior 100% Acrylic Latex Block Filler #3751.
          b.Spot Prime/Prime - Stonite Interior / Exterior Waterborne Acrylic Masonry Primer #7007.
          c.Spot Prime/Prime - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          d.Spot Prime/Prime - Pacific Latex Exterior Primer #46100.
          e.Spot Prime/Prime - ProPaint Interior / Exterior Waterborne Masonry Sealer #51507.
          f.Spot Prime/Prime - Stopz Interior / Exterior Mold & Mildew Eliminator All Purpose Primer #58300.
          g.Spot Prime/Prime - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          h.Spot Prime/Prime - GRIP COAT Interior / Exterior Bonding Primer #50500.
          i.Spot Prime/Prime - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          C.Ferrous Metals:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Spot Prime/Prime - Everlife Alkyd Red Oxide Metal Primer #22150.
          2.Latex:
          a.Spot Prime/Prime - Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.Spot Prime/Prime - Everlife 100% Acrylic High Gloss Waterborne Enamel - #52150.
 
          D.Galvanized Metals:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.Spot Prime/Prime - GRIP COAT Interior / Exterior Bonding Primer #50500.
          b.Spot Prime/Prime - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          c.Spot Prime/Prime - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          d.Spot Prime/Prime - Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          e.Spot Prime/Prime - Fres~Coat 100% Acrylic Latex Exterior Low Luster #455XX.
          f.Spot Prime/Prime - Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          g.Spot Prime/Prime - 2010 100% Acrylic Latex Velvet Flat #400XX.
          h.Spot Prime/Prime - 2010 100% Acrylic Latex Eggshell #401XX.
          i.Spot Prime/Prime - 2010 100% Acrylic Latex Satin Gloss #402XX.
          j.Spot Prime/Prime - Pacific Latex Exterior Primer #46100.
          k.Spot Prime/Prime - Pacific Exterior Latex Satin Gloss #462XX.
 
          E.Aluminum:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.Spot Prime/Prime - GRIP COAT Interior / Exterior Bonding Primer #50500.
          b.Spot Prime/Prime - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          c.Spot Prime/Prime - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          d.Spot Prime/Prime- Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          e.Spot Prime/Prime - Fres~Coat 100% Acrylic Latex Exterior Low Luster #455XX.
          f.Spot Prime/Prime - Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          g.Spot Prime/Prime - 2010 100% Acrylic Latex Velvet Flat #400XX.
          h.Spot Prime/Prime - 2010 100% Acrylic Latex Eggshell #401XX.
          i.Spot Prime/Prime - 2010 100% Acrylic Latex Satin Gloss #402XX.
          j.Spot Prime/Prime - Pacific Latex Exterior Primer #46100.
          k.Spot Prime/Prime - Pacific Exterior Latex Satin Gloss #462XX.
 
          F.Wood Surfaces:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Spot Prime/Prime - Troubleshooter Fast Drying Alkyd/Linseed Oil Wood Exterior Primer #227XX.
          b.Spot Prime/Prime - Pacific Exterior Alkyd Primer #23100.
          2.Latex
          a.Spot Prime/Prime - Troubleshooter 100% Acrylic Latex Exterior Primer #45100.
          b.Spot Prime/Prime - Pacific Latex Exterior Primer #46100.
          c.Spot Prime/Prime - Stopz Mold & Mildew Eliminator All Purpose Interior / Exterior Primer #58300.
          d.Spot Prime/Prime - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          e.Spot Prime/Prime - GRIP COAT Interior / Exterior Bonding Primer #50500.
 
          G.Water Resistant Soffit Board and Ceiling Board:
          1.Alkyd
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.Spot Prime/Prime - Troubleshooter Fast Drying Alkyd Primer #22700.
          b.Spot Prime/Prime - Pacific Exterior Alkyd Primer #23100.
 
          2.6EXTERIOR FINISHES - PREVIOUSLY PAINTED SURFACES
 
          A.Concrete, CMU, Stucco and CMU:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.2010 100% Acrylic Latex Velvet Flat #400XX.
          b.Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          c.Pacific Exterior Latex Flat #463XX.
          2.Latex Low Luster
          a.Fres~Coat 100% Acrylic Latex Low Luster #455XX.
          b.Pacific Exterior Latex Low Luster #460XX.
          c.Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1061,64,67.
          3.Latex Eggshell
          a.2010 100% Acrylic Latex Eggshell #401XX.
          4.Latex Semi Gloss
          a.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          b.Pacific Exterior Latex Satin Gloss #462XX.
          c.Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          d.2010 100% Acrylic Latex Satin Gloss #402XX.
          5.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #243XX.
          b.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          6.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          B.Wood:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.2010 100% Acrylic Latex Velvet Flat #400XX.
          b.Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          c.Pacific Exterior Latex Flat #463XX.
          2.Latex Low Luster
          a.Fres~Coat 100% Acrylic Latex Low Luster #455XX.
          b.Pacific Exterior Latex Low Luster #460XX.
          c.Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1061,64,67.
          3.Latex Eggshell
          a.2010 100% Acrylic Latex Eggshell #401XX.
          4.Latex Semi Gloss
          a.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          b.Pacific Exterior Latex Satin Gloss #462XX.
          c.Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          d.2010 100% Acrylic Latex Satin Gloss #402XX.
          5.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #243XX.
          b.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          6.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          C.Ferrous Metal:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.2010 100% Acrylic Latex Velvet Flat #400XX.
          b.Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          c.Pacific Exterior Latex Flat #463XX.
          2.Latex Low Luster
          a.Fres~Coat 100% Acrylic Latex Low Luster #455XX.
          b.Pacific Exterior Latex Low Luster #460XX.
          c.Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1061,64,67.
          3.Latex Eggshell
          a.2010 100% Acrylic Latex Eggshell #401XX.
          4.Latex Semi Gloss
          a.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          b.Pacific Exterior Latex Satin Gloss #462XX.
          c.Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          d.2010 100% Acrylic Latex Satin Gloss #402XX.
          5.Alkyd Semi Gloss
          a.Fres~Coat Alkyd Semi Gloss #210XX.
          6.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #243XX.
          b.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          c.Everlife Urethane High Gloss Enamel #221XX.
          7.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          D.Galvanized Metal
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.2010 100% Acrylic Latex Velvet Flat #400XX.
          b.Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          c.Pacific Exterior Latex Flat #463XX.
          2.Latex Low Luster
          a.Fres~Coat 100% Acrylic Latex Low Luster #455XX.
          b.Pacific Exterior Latex Low Luster #460XX.
          c.Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1061,64,67.
          3.Latex Eggshell
          a.2010 100% Acrylic Latex Eggshell #401XX.
          4.Latex Semi Gloss
          a.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          b.Pacific Exterior Latex Satin Gloss #462XX.
          c.Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          d.2010 100% Acrylic Latex Satin Gloss #402XX.
          5.Alkyd Semi Gloss
          a.Fres~Coat Alkyd Semi Gloss #210XX.
          6.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #243XX.
          b.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          c.Everlife Urethane High Gloss Enamel #221XX.
          7.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          2.7INTERIOR PRIMERS PREVIOUSLY PAINTED SURFACES
 
          A.Concrete, Stucco:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.Spot Prime/Prime - ProPaint Block Filler #51500.
          b.Spot Prime/Prime - Stonite Waterborne Acrylic Masonry Primer #7007.
          c.Spot Prime/Prime - Mason-Cote 100% Acrylic Latex Block Filler #3751.
          d.Spot Prime/Prime - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          e.Spot Prime/Prime - ENVIROTECH Zero VOC Interior Primer #64600.
          f.Spot Prime/Prime - PRIME CHOICE All Surface Acrylic Primer #50300.
          g.Spot Prime/Prime - PRIME CHOICE Universal Primer #50600.
          h.Spot Prime/Prime - PRIME TOUCH Acrylic Enamel Undercoater #54700.
          i.Spot Prime/Prime - PRIME TOUCH Professional Acrylic Latex Primer / Sealer #54500.
          j.Spot Prime/Prime - GRIP COAT Bonding Primer #50500.
          k.Spot Prime/Prime - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          l.Spot Prime/Prime - Preference Primer #50000.
          m.Spot Prime/Prime - Contractor Latex Primer #54400.
          n.Spot Prime/Prime - ProPaint Waterborne Masonry Sealer #51507.
          o.Spot Prime/Prime - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          B.Concrete Masonry Units:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.Spot Prime/Prime - ProPaint Block Filler #51500.
          b.Spot Prime/Prime - Stonite Waterborne Acrylic Masonry Primer #7007.
          c.Spot Prime/Prime - Mason-Cote 100% Acrylic Latex Block Filler #3751.
          d.Spot Prime/Prime - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          e.Spot Prime/Prime - ENVIROTECH Zero VOC Interior Primer #64600.
          f.Spot Prime/Prime - PRIME CHOICE All Surface Acrylic Primer #50300.
          g.Spot Prime/Prime - PRIME CHOICE Universal Primer #50600.
          h.Spot Prime/Prime - PRIME TOUCH Acrylic Enamel Undercoater #54700.
          i.Spot Prime/Prime - PRIME TOUCH Professional Acrylic Latex Primer / Sealer #54500.
          j.Spot Prime/Prime - GRIP COAT Bonding Primer #50500.
          k.Spot Prime/Prime - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          l.Spot Prime/Prime - Preference Primer #50000.
          m.Spot Prime/Prime - Contractor Latex Primer #54400.
          n.Spot Prime/Prime - ProPaint Waterborne Masonry Sealer #51507.
          o.Spot Prime/Prime - Stopz Mildew Eliminating Masonry Waterproofer #58350.
 
          C.Wood:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Spot Prime/Prime - PRIME CHOICE Low Odor Primer/Sealer/Stain Killer #20700.
          b.Spot Prime/Prime - PRIME CHOICE Primer/Sealer/Undercoater & Vapor Barrier #20200.
          2.Latex
          a.Spot Prime/Prime - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban 74600.
          b.Spot Prime/Prime - ENVIROTECH Zero VOC Interior Primer #64600.
          c.Spot Prime/Prime - PRIME CHOICE All Surface Acrylic Primer #50300.
          d.Spot Prime/Prime - PRIME CHOICE Universal Primer #50600.
          e.Spot Prime/Prime - GRIP COAT Bonding Primer #50500.
          f.Spot Prime/Prime - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
 
          D.Interior Primers - Previously Painted Ferrous Metal:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Spot Prime/Prime - Everlife Alkyd Red Oxide Metal Primer #22150.
          2.Latex
          a.Spot Prime/Prime - Rust-Stop DTM Acrylic Latex Flat Primer/Finish #1061, 64, 67.
 
          E.Galvanized Metal:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.Spot Prime/Prime - GRIP COAT Interior / Exterior Bonding Primer #50500.
          b.Spot Prime/Prime - PRIME CHOICE Interior / Exterior Universal Primer #50600.
          c.Spot Prime/Prime - PRIME CHOICE All Surface Acrylic Primer #50300.
          d.Spot Prime/Prime - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          e.Spot Prime/Prime - Wipe-Out 100% Acrylic Latex Stain Block #52500.
 
          F.Gypsum Board, Plaster, Gypsum Board:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Spot Prime/Prime - PRIME CHOICE Low Odor Primer/Sealer/Stain Killer #20700.
          b.Spot Prime/Prime - PRIME CHOICE Primer/Sealer/Undercoater & Vapor Barrier #20200.
          2.Latex
          a.Spot Prime/Prime - flawless ELEMENTS Zero VOC Interior Latex Primer-Sealer Enamel Undercoater 100% Acrylic Latex with Microban #74600.
          b.Spot Prime/Prime - ENVIROTECH Zero VOC Interior Primer #64600.
          c.Spot Prime/Prime - PRIME CHOICE All Surface Acrylic Primer #50300.
          d.Spot Prime/Prime - PRIME CHOICE Universal Primer #50600.
          e.Spot Prime/Prime - PRIME CHOICE All Wall and Trim Primer #56600.
          f.Spot Prime/Prime - PRIME TOUCH Acrylic Enamel Undercoater #54700.
          g.Spot Prime/Prime - PRIME TOUCH Professional Acrylic Latex Primer / Sealer #54500.
          h.Spot Prime/Prime - GRIP COAT Bonding Primer #50500.
          i.Spot Prime/Prime - Stopz Mold & Mildew Eliminator All Purpose Primer #58300.
          j.Spot Prime/Prime - Wipe-Out 100% Acrylic Latex Stain Block #52500.
          k.Spot Prime/Prime - Preference Primer #50000.
          l.Spot Prime/Prime- Contractor Latex Primer #54400.
 
          2.8INTERIOR FINISHES - PREVIOUSLY PAINTED SURFACES
 
          A.Concrete, CMU, Stucco and CMU:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          b.Everlife High Gloss Urethane Enamel #221XX.
          c.Tile-Cote Polyamide Epoxy Interior / Exterior Impacted Immersion Coating #12XX.
          2.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
          3.Latex Flat
          a.Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.Dryfall Economy Latex Flat #37XX.
          c.Flawless ELEMENTS Zero VOC Acrylic Latex Ceiling Flat with Microban #74100.
          d.Diamond Acrylic Latex Ceiling White #54100.
          e.Pacific Ceiling White #54000.
          f.Contractor Ceiling White #53900.
          g.Pro 2000 Latex Ceiling Flat White #55500.
          h.Flawless ELEMENTS Zero VOC Flat 100% Acrylic Latex Enamel with Microban #733XX.
          i.ENVIROTECH Zero VOC Interior Flat #633XX.
          j.Super-Scrub Ceramic Matte With Microban #553XX.
          k.Fres~Coat UNITE Acrylic Latex Flat #533XX.
          l.Fres~Coat UNITE 100% Acrylic Latex Matte #532XX.
          m.Pacific Flat #560XX.
          n.CalPro 2000 Series Acrylic Latex Flat #556XX.
          o.ProPaint Flat #508XX.
          p.Preference Flat #501XX.
          q.Contractor Latex Flat #51600.
          r.Sand Finish 100% Acrylic Latex #56500.
          4.Latex Eggshell
          a.Flawless ELEMENTS Zero VOC Eggshell 100% Acrylic Latex Enamel with Microban #731XX.
          b.ENVIROTECH Zero VOC Interior Eggshell #631XX.
          c.Super-Scrub Ceramic Eggshell With Microban #551XX.
          d.Fres~Coat UNITE 100% Acrylic Latex Eggshell #531XX.
          e.Kitchen & Bath Eggshell Enamel with Microban #512XX.
          f.Pacific Eggshell #561XX.
          g.CalPro 2000 Series Acrylic Latex Eggshell #557XX.
          h.ProPaint Eggshell #509XX.
          5.Latex Semi Gloss
          a.Flawless ELEMENTS Zero VOC Semi-gloss 100% Acrylic Latex Enamel with Microban #763XX.
          b.Flawless ELEMENTS Zero VOC Interior Pearl Latex Enamel with Microban #736XX.
          c.ENVIROTECH Zero VOC Interior Semi-Gloss #663XX.
          d.Super-Scrub Ceramic Semi-Gloss With Microban #552XX.
          e.Fres~Coat UNITE 100% Acrylic Latex Satin #536XX.
          f.Fres~Coat UNITE 100% Acrylic Latex Semi-Gloss #563XX.
          g.Kitchen & Bath Semi-Gloss Enamel with Microban #513XX.
          h.Pacific Semi-Gloss #559XX.
          i.CalPro 2000 Series Acrylic Latex Semi-Gloss #558XX.
          j.ProPaint Semi-Gloss #510XX.
          k.Preference Semi-Gloss #502XX.
          l.Contractor Latex Semi-Gloss #51700.
          m.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          n.Ultraplate Cabinet and Trim Enamel #529XX.
 
          B.Wood:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.Dryfall Economy Latex Flat #37XX.
          c.Flawless ELEMENTS Zero VOC Acrylic Latex Ceiling Flat with Microban #74100.
          d.Diamond Acrylic Latex Ceiling White #54100.
          e.Pacific Ceiling White #54000.
          f.Contractor Ceiling White #53900.
          g.Pro 2000 Latex Ceiling Flat White #55500.
          h.Flawless ELEMENTS Zero VOC Flat 100% Acrylic Latex Enamel with Microban #733XX.
          i.ENVIROTECH Zero VOC Interior Flat #633XX.
          j.Super-Scrub Ceramic Matte With Microban #553XX.
          k.Fres~Coat UNITE Acrylic Latex Flat #533XX.
          l.Fres~Coat UNITE 100% Acrylic Latex Matte #532XX.
          m.Pacific Flat #560XX.
          n.CalPro 2000 Series Acrylic Latex Flat #556XX.
          o.ProPaint Flat #508XX.
          p.Preference Flat #501XX.
          q.Contractor Latex Flat #51600.
          r.Sand Finish 100% Acrylic Latex #56500.
          2.Latex Eggshell
          a.Flawless ELEMENTS Zero VOC Eggshell 100% Acrylic Latex Enamel with Microban #731XX.
          b.ENVIROTECH Zero VOC Interior Eggshell #631XX.
          c.Super-Scrub Ceramic Eggshell With Microban #551XX.
          d.Fres~Coat UNITE 100% Acrylic Latex Eggshell #531XX.
          e.Kitchen & Bath Eggshell Enamel with Microban #512XX.
          f.Pacific Eggshell #561XX.
          g.CalPro 2000 Series Acrylic Latex Eggshell #557XX.
          h.ProPaint Eggshell #509XX.
          3.Latex Semi Gloss
          a.Flawless ELEMENTS Zero VOC Semi-gloss 100% Acrylic Latex Enamel with Microban #763XX.
          b.Flawless ELEMENTS Zero VOC Interior Pearl Latex Enamel with Microban #736XX.
          c.ENVIROTECH Zero VOC Interior Semi-Gloss #663XX.
          d.Super-Scrub Ceramic Semi-Gloss With Microban #552XX.
          e.Fres~Coat UNITE 100% Acrylic Latex Satin #536XX.
          f.Fres~Coat UNITE 100% Acrylic Latex Semi-Gloss #563XX.
          g.Kitchen & Bath Semi-Gloss Enamel with Microban #513XX.
          h.Pacific Semi-Gloss #559XX.
          i.CalPro 2000 Series Acrylic Latex Semi-Gloss #558XX.
          j.ProPaint Semi-Gloss #510XX.
          k.Preference Semi-Gloss #502XX.
          l.Contractor Latex Semi-Gloss #51700.
          m.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          n.Ultraplate Cabinet and Trim Enamel #529XX.
          4.Alkyd Satin
          a.NexTech Water Reducible Alkyd Dispersion - Satin #219XX.
          5.Alkyd Semi Gloss
          a.NexTech Water Reducible Alkyd Dispersion - Semi Gloss #220XX.
          b.ProPaint Alkyd Semi-Gloss White #23500.
          6.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          b.Everlife High Gloss Urethane Enamel #221XX.
          7. Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tile-Cote Polyamide Epoxy Interior / Exterior Impacted Immersion Coating #12XX.
          c.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          C.Ferrous Metal:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.Dryfall Economy Latex Flat #37XX.
          c.Flawless ELEMENTS Zero VOC Acrylic Latex Ceiling Flat with Microban #74100.
          d.Diamond Acrylic Latex Ceiling White #54100.
          e.Pacific Ceiling White #54000.
          f.Contractor Ceiling White #53900.
          g.Pro 2000 Latex Ceiling Flat White #55500.
          h.Flawless ELEMENTS Zero VOC Flat 100% Acrylic Latex Enamel with Microban #733XX.
          i.ENVIROTECH Zero VOC Interior Flat #633XX.
          j.Super-Scrub Ceramic Matte With Microban #553XX.
          k.Fres~Coat UNITE Acrylic Latex Flat #533XX.
          l.Fres~Coat UNITE 100% Acrylic Latex Matte #532XX.
          m.Pacific Flat #560XX.
          n.CalPro 2000 Series Acrylic Latex Flat #556XX.
          o.ProPaint Flat #508XX.
          p.Preference Flat #501XX.
          q.Contractor Latex Flat #51600.
          2.Alkyd Eggshell
          a.Fres~Coat Alkyd Eggshell #208XX.
          3.Alkyd Satin
          a.NexTech Water Reducible Alkyd Dispersion Satin #219XX.
          4.Latex Eggshell
          a.Flawless ELEMENTS Zero VOC Eggshell 100% Acrylic Latex Enamel with Microban #731XX.
          b.ENVIROTECH Zero VOC Interior Eggshell #631XX.
          c.Super-Scrub Ceramic Eggshell With Microban #551XX.
          d.Fres~Coat UNITE 100% Acrylic Latex Eggshell #531XX.
          e.Kitchen & Bath Eggshell Enamel with Microban #512XX.
          f.Pacific Eggshell #561XX.
          g.CalPro 2000 Series Acrylic Latex Eggshell #557XX.
          h.ProPaint Eggshell #509XX.
          5.Latex Semi Gloss
          a.Flawless ELEMENTS Zero VOC Semi-gloss 100% Acrylic Latex Enamel with Microban #763XX.
          b.Flawless ELEMENTS Zero VOC Interior Pearl Latex Enamel with Microban #736XX.
          c.ENVIROTECH Zero VOC Interior Semi-Gloss #663XX.
          d.Super-Scrub Ceramic Semi-Gloss With Microban #552XX.
          e.Fres~Coat UNITE 100% Acrylic Latex Satin #536XX.
          f.Fres~Coat UNITE 100% Acrylic Latex Semi-Gloss #563XX.
          g.Kitchen & Bath Semi-Gloss Enamel with Microban #513XX.
          h.Pacific Semi-Gloss #559XX.
          i.CalPro 2000 Series Acrylic Latex Semi-Gloss #558XX.
          j.ProPaint Semi-Gloss #510XX.
          k.Preference Semi-Gloss #502XX.
          l.Contractor Latex Semi-Gloss #51700.
          m.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          n.Ultraplate Cabinet and Trim Enamel #529XX.
          6.Alkyd Semi Gloss
          a.Fres~Coat Alkyd Semi-Gloss #210XX.
          b.NexTech Water Reducible Alkyd Dispersion Semi Gloss - #220XX.
          c.ProPaint Alkyd Semi-Gloss White #23500.
          7.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          b.Everlife High Gloss Urethane Enamel #221XX.
          8.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tile-Cote Polyamide Epoxy Interior / Exterior Impacted Immersion Coating #12XX.
          c.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          D.Galvanized Metal:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex Flat
          a.Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.Flawless ELEMENTS Zero VOC Acrylic Latex Ceiling Flat with Microban #74100.
          c.Diamond Acrylic Latex Ceiling White #54100.
          d.Pacific Ceiling White #54000.
          e.Contractor Ceiling White #53900.
          f.Pro 2000 Latex Ceiling Flat White #55500.
          g.Flawless ELEMENTS Zero VOC Flat 100% Acrylic Latex Enamel with Microban #733XX.
          h.ENVIROTECH Zero VOC Interior Flat #633XX.
          i.Super-Scrub Ceramic Matte With Microban #553XX.
          j.Fres~Coat UNITE Acrylic Latex Flat #533XX.
          k.Fres~Coat UNITE 100% Acrylic Latex Velvet Flat #535XX.
          l.Fres~Coat UNITE 100% Acrylic Latex Matte #532XX.
          m.Pacific Flat #560XX.
          n.CalPro 2000 Series Acrylic Latex Flat #556XX.
          o.ProPaint Flat #508XX.
          2.Latex Eggshell
          a.Flawless ELEMENTS Zero VOC Eggshell 100% Acrylic Latex Enamel with Microban #731XX.
          b.ENVIROTECH Zero VOC Interior Eggshell #631XX.
          c.Super-Scrub Ceramic Eggshell With Microban #551XX.
          d.Fres~Coat UNITE 100% Acrylic Latex Eggshell #531XX.
          e.Kitchen & Bath Eggshell Enamel with Microban #512XX.
          f.Pacific Eggshell #561XX.
          g.CalPro 2000 Series Acrylic Latex Eggshell #557XX.
          h.ProPaint Eggshell #509XX.
          3.Latex Semi Gloss
          a.Flawless ELEMENTS Zero VOC Semi-gloss 100% Acrylic Latex Enamel with Microban #763XX.
          b.Flawless ELEMENTS Zero VOC Interior Pearl Latex Enamel with Microban #736XX.
          c.ENVIROTECH Zero VOC Interior Semi-Gloss #663XX.
          d.Super-Scrub Ceramic Semi-Gloss With Microban #552XX.
          e.Fres~Coat UNITE 100% Acrylic Latex Satin #536XX.
          f.Fres~Coat UNITE 100% Acrylic Latex Semi-Gloss #563XX.
          g.Kitchen & Bath Semi-Gloss Enamel with Microban #513XX.
          h.Pacific Semi-Gloss #559XX.
          i.CalPro 2000 Series Acrylic Latex Semi-Gloss #558XX.
          j.ProPaint Semi-Gloss #510XX.
          k.Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          l.Ultraplate Cabinet and Trim Enamel #529XX.
          4.Alkyd Satin
          a.NexTech Water Reducible Alkyd Dispersion Satin - #219XX.
          5.Alkyd Semi Gloss
          a.Fres~Coat Alkyd Semi-Gloss #210XX.
          b.NexTech Water Reducible Alkyd Dispersion Semi Gloss - #220XX.
          c.ProPaint Alkyd Semi-Gloss White #23500.
          6.Alkyd High Gloss
          a.Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          b.Everlife High Gloss Urethane Enamel #221XX.
          c.Wear-All Multi-Purpose Alkyd High Gloss Enamel #243XX.
          7.Latex High Gloss
          a.Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          b.Tile-Cote Polyamide Epoxy Interior / Exterior Impacted Immersion Coating #12XX.
          c.Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          2.9EXTERIOR FINISH COATS
 
          A.Flat Finish:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.Two Coats - 2010 100% Acrylic Latex Velvet Flat #400XX.
          b.Two Coats - Fres~Coat 100% Acrylic Latex Velvet Flat #450XX.
          c.Two Coats - Pacific Exterior Latex Flat #463XX.
 
          B.Low Luster Finish:
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          1.Latex
          a.Two Coats - Fres~Coat 100% Acrylic Latex Low Luster #455XX.
          b.Two Coats - Pacific Exterior Latex Low Luster #460XX.
          c.Two Coats - Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1061.
          d.Two Coats - Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1064.
          e.Two Coats - Rust-Stop DTM Acrylic Latex Metal Primer/Finish #1067.
 
          C.Eggshell Finish:
          1.Latex
          ** NOTE TO SPECIFIER ** Select material required for this project and delete those not required.
          a.Two Coats - 2010 100% Acrylic Latex Eggshell #401XX.
 
          D.Semi-Gloss Finish:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Two Coats - Fres~Coat Alkyd Semi-Gloss #210XX.
          2.Latex
          a.Two Coats - Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          b.Two Coats - Pacific Exterior Latex Satin Gloss #462XX.
          c.Two Coats - Fres~Coat 100% Acrylic Latex Satin Gloss #471XX.
          d.Two Coats - 2010 100% Acrylic Latex Satin Gloss #402XX.
 
          E.High Gloss Finish:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Two Coats - Wear-All Multi-Purpose Alkyd High Gloss Enamel #243XX.
          b.Two Coats - Everlife High Gloss Urethane Enamel #221XX.
          c.Two Coats - Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          2.Latex
          a.Two Coats - Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
          b.Two Coats - Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
 
          2.10INTERIOR FINISH COATS
 
          A.Flat Finish:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Two Coats - Ox-O-Flow Cal Coater #70401.
          2.Latex
          a.Two Coats - Rust-Stop DTM Acrylic Latex Flat Interior / Exterior Primer/Finish #1061, 64, 67.
          b.Two Coats - Dryfall Economy Latex Flat #37XX.
          c.Two Coats - flawless ELEMENTS Zero VOC Acrylic Latex Ceiling Flat with Microban #74100.
          d.Two Coats - Diamond Acrylic Latex Ceiling White #54100.
          e.Two Coats - Pacific Ceiling White #54000.
          f.Two Coats - Contractor Ceiling White #53900.
          g.Two Coats - Pro 2000 Latex Ceiling Flat White #55500.
          h.Two Coats - flawless ELEMENTS Zero VOC Flat 100% Acrylic Latex Enamel with Microban #733XX.
          i.Two Coats - ENVIROTECH Zero VOC Interior Flat #633XX.
          j.Two Coats - Super-Scrub Ceramic Matte With Microban #553XX.
          k.Two Coats - Fres~Coat UNITE Acrylic Latex Flat #533XX.
          l.Two Coats - Fres~Coat UNITE 100% Acrylic Latex Matte #532XX.
          m.Two Coats - Pacific Flat #560XX.
          n.Two Coats - CalPro 2000 Series Acrylic Latex Flat #556XX.
          o.Two Coats - ProPaint Flat #508XX.
          p.Two Coats - Preference Flat #501XX.
          q.Two Coats - Contractor Latex Flat #51600.
          r.Two Coats - Sand Finish 100% Acrylic Latex #56500.
 
          B.Eggshell Finish:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Latex
          a.Two Coats - flawless ELEMENTS Zero VOC Eggshell 100% Acrylic Latex Enamel with Microban #731XX.
          b.Two Coats - ENVIROTECH Zero VOC Interior Eggshell #631XX.
          c.Two Coats - Super-Scrub Ceramic Eggshell With Microban #551XX.
          d.Two Coats - Fres~Coat UNITE 100% Acrylic Latex Eggshell #531XX.
          e.Two Coats - Kitchen & Bath Eggshell Enamel with Microban #512XX.
          f.Two Coats - Pacific Eggshell #561XX.
          g.Two Coats - CalPro 2000 Series Acrylic Latex Eggshell #557XX.
          h.One Coat - ProPaint Eggshell #509XX.
 
          C.Satin/Semi-Gloss Finish:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Latex
          a.Two Coats - flawless ELEMENTS Zero VOC Semi-gloss 100% Acrylic Latex Enamel with Microban #763XX.
          b.Two Coats - flawless ELEMENTS Zero VOC Interior Pearl Latex Enamel with Microban #736XX.
          c.Two Coats - ENVIROTECH Zero VOC Interior Semi-Gloss #663XX.
          d.Two Coats - Super-Scrub Ceramic Semi-Gloss With Microban #552XX.
          e.Two Coats - Fres~Coat UNITE 100% Acrylic Latex Satin #536XX.
          f.Two Coats - Fres~Coat UNITE 100% Acrylic Latex Semi-Gloss #563XX.
          g.Two Coats - Kitchen & Bath Semi-Gloss Enamel with Microban #513XX.
          h.Two Coats - Pacific Semi-Gloss #559XX.
          i.Two Coats - CalPro 2000 Series Acrylic Latex Semi-Gloss #558XX.
          j.Two Coats - ProPaint Semi-Gloss #510XX.
          k.Two Coats - Preference Semi-Gloss #502XX.
          l.Two Coats - Contractor Latex Semi-Gloss #51700.
          m.Two Coats - Rust-Stop DTM 100% Acrylic Latex Semi-Gloss #10XX.
          n.Two Coats - Ultraplate Cabinet and Trim Enamel #529XX.
 
          D.High Gloss Finish:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd
          a.Two Coats - Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          b.Two Coats - Everlife High Gloss Urethane Enamel #221XX.
          2.Latex
          a.Two Coats - Everlife 100% Acrylic High Gloss Waterborne Enamel #521XX.
          3.Epoxy
          a.Two Coats - Tile-Cote Polyamide Epoxy Interior / Exterior Impacted Immersion Coating #12XX.
          b.Two Coats - Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          2.11FLOOR COATINGS
 
          A.Wood Floors:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd:
          a.Two Coats - Everlife High Gloss Urethane Enamel #221XX.
          2.Latex:
          a.Two Coats - AllFlor Epoxy Fortified Acrylic Floor Enamel #530XX.
          b.Two Coats - Wear-All Multi-Purpose Acrylic Latex Enamel #528XX.
 
          B.Interior Concrete Floors:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd:
          a.Two Coats - Everlife High Gloss Urethane Enamel #221XX.
          2.Latex:
          a.Two Coats - AllFlor Epoxy Fortified Acrylic Floor Enamel #530XX.
          b.Two Coats - Wear-All Multi-Purpose Acrylic Latex Enamel #528XX.
          c.Two Coats - Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          C.Exterior Concrete Floors:
          ** NOTE TO SPECIFIER ** Select resin type and material from the following options and delete those not required.
          1.Alkyd:
          a.Two Coats - Everlife High Gloss Urethane Enamel #221XX.
          b.Two Coats - Wear-All Multi-Purpose Alkyd High Gloss Enamel #242XX.
          2.Latex:
          a.Two Coats - AllFlor Epoxy Fortified Acrylic Floor Enamel #530XX.
          b.Two Coats - Wear-All Multi-Purpose Acrylic Latex Enamel #528XX.
          3.Other Coating:
          a.Two Coats - Tile-Cote Polyamide Epoxy Impacted Immersion Coating #12XX.
          b.Two Coats - Tuf-On Waterborne Epoxy Gloss Enamel #15XX.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Ensure that surfaces to receive paint are dry immediately prior to application.
 
          C.Ensure that moisture-retaining substrates to receive paint have moisture content within tolerances allowed by coating manufacturer. Where exceeding the following values, notify Architect and obtain direction before beginning work.
          1.Concrete and Masonry: 13 percent. Allow new concrete to cure a minimum of 28 days.
          2.Exterior Wood: 17 percent.
          3.Interior Wood: 15 percent.
          4.Interior Finish Detail Woodwork, Including Trim, and Casework: 10 percent.
          5.Plaster and Gypsum: 15 percent.
          6.Concrete Slab-On-Grade: Perform calcium chloride test over 24 hour period or other acceptable test to manufacturer. Verify acceptable moisture transmission and pH levels.
 
          D.Examine surfaces to receive coatings for surface imperfections and contaminants that could impair performance or appearance of coatings, including but not limited to, loose primer, rust, scale, oil, grease, mildew, algae, or fungus, stains or marks, cracks, indentations, or abrasions.
 
          E.Correct conditions that could impair performance or appearance of coatings in accordance with specified surface preparation procedures before proceeding with coating application.
 
          F.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Retain only substrates required for the project and delete those not required. If a substrate required for the project is not listed, contact California Paints for acceptability and recommended paint type.
 
          3.2SURFACE PREPARATION
 
          A.General:
          1.Clean surfaces thoroughly prior to installation.
          2.Do not start work until surfaces to be finished are in proper condition to produce finished surfaces of uniform, satisfactory appearance.
          3.Stains and Marks: Remove completely, if possible, using materials and methods recommended by coating manufacturer; cover stains and marks which cannot be completely removed with isolating primer or sealer recommended by coating manufacturer to prevent bleed-through.
          4.Remove Mildew, Algae, and Fungus using materials and methods recommended by coating manufacturer.
          5.Remove dust and loose particulate matter from surfaces to receive coatings immediately prior to coating application.
          6.Remove or protect adjacent hardware, electrical equipment plates, mechanical grilles and louvers, lighting fixture trim, and other items not indicated to receive coatings.
          7.Move or protect equipment and fixtures adjacent to surfaces indicated to receive coatings to allow application of coatings.
          8.Protect adjacent surfaces not indicated to receive coatings.
          9.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          B.Concrete and Concrete Masonry, Block and Brick:
          1.Clean surfaces free of loose particles, sand, efflorescence, laitance, form oil, curing compounds, and other substances which could impair coating performance or appearance.
          2.All residues from oil should be removed from new concrete by solvent cleaning in accordance with SSPC-SP1 before finishing.
          3.Voids should be filled with an appropriate concrete patch before application of primer.
          4.All dirt or foreign material should be brushed off.
          5.New concrete floors should be etched with muriatic acid, rinsed with clear water and allowed to dry.
          6.Porous concrete may require a coat block filler as recommended by coatings manufacturer to achieve a satisfactory surface for painting.
          7.Old concrete and masonry require pressure washing and a coat of masonry primer as recommended by coatings manufacturer before finishing.
          8.Previously painted surfaces should be scraped clean of flaky or peeling paint. Surfaces that are chalking require pressure washing before application of finish coats so that adequate adhesion to substrates is obtained.
 
          C.Concrete Floors: Remove contaminants that could impair coating performance or appearance. Verify moisture transmission and alkaline-acid balance recommended by coating manufacturer; mechanically abrade surface to achieve 80-100 grit medium-sandpaper texture.
 
          D.Existing Coatings:
          1.Surface should be free of all contaminants such as dirt, dust, oil, grease, wax, rust, mold, mildew, chalk, calcimine, soap or detergent residue. Glossy or hard surfaces should be sanded or abraded to promote maximum adhesion. Apply one coat primer of type recommended by coating manufacturer for maximum coating adhesion.
          2.If presence of lead in existing coatings is suspected, cease surface preparation and notify Architect immediately.
 
          E.Gypsum Board: Repair cracks, holes and other surface defects with joint compound to produce surface flush with adjacent surfaces.
 
          F.Masonry Surfaces - Restored: Remove loose particles, sand, efflorescence, laitance, cleaning compounds and other substances that could impair coating performance or appearance.
 
          G.Aluminum, Mill-Finish: Clean and etch surfaces with a phosphoric acid-water solution or water based industrial cleaner. Flush with clean water and allow to dry, before applying primer coat.
 
          H.Copper, Brass, and Bronze: Clean surfaces with pressurized steam, pressurized water, or solvent washing. Solvent clean bare metal to remove dirt, oil, grease, salts and other contaminants in accordance with SSPC-SP1. If bare metal is corroded or pitted, it should be wire brushed or power tooled to remove oxidation in accordance with SSPC-SP2, SP3. For previously painted metals remove loose paint film by scraping with a wire brush or power tool. Solvent or detergent clean previously painted metal to remove oil, grease and dirt in accordance with SSPC-SP1.
 
          I.Ferrous Metals, Unprimed: Remove rust or scale, if present, by wire brush cleaning, power tool cleaning, or sandblast cleaning; remove grease, oil, and other contaminants which could impair coating performance or appearance by solvent cleaning, with phosphoric-acid solution cleaning of welds, bolts and nuts; spot-prime repaired welds with specified primer. Use appropriate primer as recommended by coatings manufacturer.
 
          J.Ferrous Metals, Shop-Primed: Remove loose primer and rust, if present, by scraping and sanding, feathering edges of cleaned areas to produce uniform flat surface; solvent-clean surfaces and spot-prime bare metal with specified primer, feathering edges to produce uniform flat surface.
 
          K.Galvanized Steel (not passivated): Clean with a water-based industrial strength cleaner, apply an adhesion promoter followed by a clean water rinse. Alternately, wipe down surfaces using clean, lint-free cloths saturated with xylene or lacquer thinner; followed by wiping the surface dry using clean, lint-free cloths.
 
          L.Galvanized Steel: Oil, grease, weld flux, and contaminants must be removed from bare galvanized steel by solvent cleaning in accordance with SSPC-PC1. Previously painted galvanized steel requires any loose film to be removed by scraping, wire brushing, or sand blasting in accordance with SSPC-PC2, SP3, and SP6. Use solvent or detergent to remove oil, grease and dirt.
 
          M.Stainless Steel: Clean surfaces with pressurized steam, pressurized water, or water-based industrial cleaner.
 
          N.Plaster: Repair cracks, holes and other surface defects as required to maintain proper surface adhesion. Apply patching plaster or Joint compound and sand to produce surface flush with adjacent undamaged surface. Allow a full cure prior to coating application as recommended by the patching compound manufacturer's recommendations. New plaster should be knifed down to remove nibs and other protrusions. Voids, holes and cracks should be cut out and filled with prepared compound. New plaster should not be sanded until after prime coat is applied.
 
          O.Polyvinyl Chloride (PVC) Pipe: Remove contaminants and markings with denatured alcohol, scuff sand and wipe with solvent for maximum adhesion. Test adhesion before starting the job.
 
          P.PVC Trimboards (exterior): Clean of any surface contaminants using detergent and warm water. Scuff-sand using a fine to medium grit sandpaper. Remove sanding residue using vacuum brush followed by a detergent and warm water washing and clean water rinse. Use primer and paint color recommendations as noted by the coatings manufacturer.
 
          Q.Fiberglass Doors - Remove contaminants with cleaning solvent (alcohol), scuff sand and wipe. Test adhesion of primer before starting job.
 
          R.Wood:
          1.Seal knots, pitch streaks, and sap areas with sealer recommended by coating manufacturer; fill nail recesses and cracks with filler recommended by coating manufacturer; sand surfaces smooth. Brush to remove loose dirt and sanded particles.
          2.Apply primer coat to back of wood trim and paneling.
 
          S.Wood Doors: Seal door tops and bottoms prior to finishing.
 
          T.Wood Door Field-Glazed Frames and Sash: Prime or seal glazing channels prior to glazing.
 
          3.3APPLICATION
 
          A.Apply coatings in accordance with manufacturer's instructions.
 
          B.Apply each coat to uniform coating thickness in accordance with manufacturer's instructions, not exceeding manufacturer's specified maximum spread rate for indicated surface; thins, brush marks, roller marks, orange-peel, or other application imperfections are not permitted.
 
          C.Allow manufacturer's specified drying time, and ensure correct coating adhesion, for each coat before applying next coat.
 
          D.Inspect each coat before applying next coat; touch-up surface imperfections with coating material, feathering, and sanding if required; touch-up areas to achieve flat, uniform surface without surface defects visible from 5 feet (1.5 m).
 
          E.Remove dust and other foreign materials from substrate immediately prior to applying each coat.
 
          F.Where paint application abuts other materials or other coating color, terminate coating with a clean sharp termination line without coating overlap.
 
          G.Re-prepare and re-coat unsatisfactory finishes; refinish entire area to corners or other natural terminations.
 
          3.4CLEANING
 
          A.Clean excess coating materials, and coating materials deposited on surfaces not indicated to receive coatings, as construction activities of this section progress; do not allow to dry.
 
          B.Re-install hardware, electrical equipment plates, mechanical grilles and louvers, lighting fixture trim, and other items that have been removed to protect from contact with coatings.
 
          C.Reconnect equipment adjacent to surfaces indicated to receive coatings.
 
          D.Relocate to original position equipment and fixtures that have been moved to allow application of coatings.
 
          E.Remove protective materials.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
         
END OF SECTION