MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 09910
 
         
PAINTING
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** BEHR Process Corporation; paint products.
.
This section is based on the products of BEHR Process Corporation, which is located at:
3400 W. Segerstrom Ave.
Santa Ana, CA 92704
Tel: 714-545-7101
Fax: 714-241-1002
Email: request info ()
Web: www.behrpro.com
[ Click Here ] for additional information.
BEHR is a dynamic company that actively embraces quality and innovation to bring our industry and our customers the very best products and services. Our bold entrepreneurial spirit and our commitment to integrity and to doing the right thing has been the cornerstone of our success since 1947.
BEHR enjoys great brand presence and a reputation for unparalleled quality, innovation, value and performance. People know and love the BEHR brand.
Our ability to continually set industry highs for quality, performance and value depends upon our steadfast maintenance of our product, recognition of changing technologies, reward and acknowledgement of our people, proactive responses to the needs of our customers and continued commitment to innovation, research and development of new products. Our diverse and exceptionally experienced team searches out, develops and evaluates new materials, technologies and services that continue to improve our products and streamline our processes, both in-store and online.
From our humble origins as a small, family-owned business to our current standing as an industry leader, the BEHR difference has always been the people who strive for the best, maintain the highest integrity and continue to innovate.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Surface preparation and field painting of exposed interior items and surfaces, including mechanical and electrical equipment that do not have a factory-applied finish.
 
          B.Surface preparation and field painting of exposed exterior items and surfaces.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Concrete: Surface coordination and curing provisions.
 
          B.Section 05120 - Structural Steel: Shop priming structural steel.
 
          C.Section 05500 - Metal Fabrications: Shop priming ferrous metal.
 
          D.Section 06200 - Finish Carpentry: Shop priming architectural woodwork.
 
          E.Section 08110 - Steel Doors and Frames: Factory priming steel doors and frames.
 
          F.Section 09260 - Gypsum Board Assemblies: Surface preparation of gypsum board.
 
          G.Section 15050 - Basic Mechanical Materials and Methods: Mechanical identification.
 
          H.Section 16050 - Basic Electrical Materials and Methods: Electrical identification.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM) D 16 - Standard Terminology for Paint, Related Coatings, Materials, and Applications.
 
          B.Steel Structures Painting Council (SSPC) SP6 - Commercial Blast Cleaning Procedures.
 
          C.Steel Structures Painting Council (SSPC) SP10 - Near White Blast Cleaning Procedure.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Material List: An inclusive list of required coating materials. Indicate each material and cross-reference specific coating, finish system, and application. Identify each material by manufacturer's catalog number and general classification.
          2.Preparation instructions and recommendations.
          3.Manufacturer's Information: Manufacturer's technical information, including label analysis and instructions for handling, storing, and applying each coating material.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications: A firm or individual experienced in applying paints and coatings similar in material, design, and extent to those indicated for this Project, whose work has resulted in applications with a record of successful in-service performance.
 
          B.Obtain block fillers and primers for each coating system from the same manufacturer as the finish coats.
 
          C.Paint exposed surfaces. If an item or a surface is not specifically mentioned, paint the item or surface the same as similar adjacent materials or surfaces. If a color of finish is not indicated, Architect will select from standard colors and finishes available.
 
          D.Do not paint prefinished items, concealed surfaces, finished metal surfaces, operating parts, and labels.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to Project site in manufacturer's original, unopened packages and containers bearing manufacturer's name and label.
 
          B.Store materials not in use in tightly covered containers in a well-ventilated area at a minimum ambient temperature of 45 degree F (7 degree C). Maintain storage containers in a clean condition, free of foreign materials and residue.
 
          C.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          D.Apply waterborne paints only when temperatures of surfaces to be painted and surrounding air are between 50 and 90 degree F (10 and 32 degree C), unless manufacturer's instructions specifically states.
 
          E.Apply solvent-thinned paints only when temperatures of surfaces to be painted and surrounding air are between 45 and 95 degree F (7 and 35 degree C).
 
          F.Do not apply paint in or when snow, rain, fog, or mist; or when relative humidity exceeds 85 percent or is imminent; or at temperatures less than 5 degree F (3 degree C) above the dew point; or to damp or wet surfaces.
          1.Painting may continue during inclement weather if surfaces and areas to be painted are enclosed and heated within temperature limits specified by manufacturer during application and drying periods.
 
          G.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8EXTRA MATERIALS
 
          A.Furnish extra paint materials from the same production run as the materials applied and in the quantities described below. Package with protective covering for storage and identify with labels describing contents. Deliver extra materials to Owner.
 
          B.Quantity: Furnish Owner with an additional three percent, but not less than 1 gal (3.8 l) or 1 case, as appropriate, of each material and color applied.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: BEHR Process Corporation, which is located at: 3400 W. Segerstrom Ave. ; Santa Ana, CA 92704; Tel: 714-545-7101; Fax: 714-241-1002; Email: request info (); Web: www.behrpro.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2PAINT MATERIALS - GENERAL
 
          A.Material Compatibility: Provide block fillers, primers, and finish-coat materials that are compatible with one another and with the substrates indicated under conditions of service and application, as demonstrated by manufacturer based on testing and field experience.
          ** NOTE TO SPECIFIER ** Revise VOC rating to suit local regulations or Owner's requirements. Delete if not required.
 
          B.VOC Classification: Provide materials, including primers, undercoats, and finish-coat materials, that meet local air quality management district regulations.
 
          C.Color: Refer to Finish Schedule and Paint Legend for paint colors.
 
          D.Application Rate: Coating thickness for primer, intermediate, barrier and finish coats shall be measured as Dry Film Thickness (DFT) and comply with manufacturer's published recommendations.
 
          2.3EXTERIOR PAINT SYSTEMS
          ** NOTE TO SPECIFIER ** Flat finishes are not recommended for areas with frequent handling such as on hand railing. Not all alkyd finishes are available in low VOC regulation areas. Please contact your Sales Administrator Representative for more information on product availability.
 
          A.Ferrous Metal - Steel / Iron:
          1.One Prime Coat:
          a.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          b.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Exterior Paint.
          b.BEHR PREMIUM PLUS Exterior Paint.
          c.BEHR OIL-BASE Interior/Exterior SEMI-GLOSS ENAMEL Paint.
          d.BEHR OIL-BASE Interior/Exterior HIGH GLOSS ENAMEL Paint.
 
          B.Metal - Handrails:
          1.One Prime Coat: (If primer is required per product instruction)
          a.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          b.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR OIL-BASE Interior/Exterior SEMI-GLOSS ENAMEL Paint.
          b.BEHR OIL-BASE Interior/Exterior HIGH GLOSS ENAMEL Paint.
          ** NOTE TO SPECIFIER ** Flat finishes are not recommended for areas with frequent handling such as on hand railing. Not all alkyd finishes are available in low VOC regulation areas. Please contact your Sales Administrator Representative for more information on product availability.
 
          C.Non-Ferrous Metal - Galvanized / Aluminum:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER No. K077 Clear.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water- Based Primer.
          e.KILZ GENERAL PURPOSE Exterior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Exterior Paint.
          b.BEHR PREMIUM PLUS Exterior Paint.
          c.BEHR PREMIUM SOLID COLOR DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
          d.BEHR SOLID COLOR DECK, FENCE & SIDING WOOD STAIN.
          e.BEHR BARN & FENCE PAINT.
          f.BEHR FLAT FINISH ROOF PAINT.
 
          D.Wood - Stain-Blocking / Tannin Bleed (i.e. Cedar and Redwood) - Solid Color Staining (If primer is required per product instruction)
          1.One Prime Coat:
          a.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          b.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water- Based Primer.
          e.KILZ COMPLETE Interior/Exterior Oil- Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats: (Non-Cedar/Redwood):
          a.BEHR PREMIUM SOLID COLOR DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
          b.BEHR SOLID COLOR DECK, FENCE & SIDING WOOD STAIN.
          c.BEHR SOLID COLOR HOUSE & FENCE WOOD STAIN.
 
          E.Wood - Floors, Decks and Steps:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          b.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          c.KILZ PREMIUM Interior/Exterior Water- Based.
          d.KILZ 2 LATEX Interior/Exterior Water- Based.
          e.KILZ COMPLETE Interior/Exterior Oil- Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM SOLID COLOR DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
          b.BEHR SOLID COLOR DECK, FENCE & SIDING WOOD STAIN.
          c.BEHR PREMIUM Interior/Exterior PORCH & PATIO FLOOR PAINT.
 
          F.Wood Siding- Composition Boards/Siding/Panels - Solid Color Staining:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER No. K077 Clear.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water- Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM SOLID COLOR DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
          b.BEHR SOLID COLOR DECK, FENCE & SIDING WOOD STAIN.
          c.BEHR SOLID COLOR HOUSE & FENCE WOOD STAIN.
 
          G.Wood Siding - Composition Siding/Panels - Paint:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER No. K077 Clear.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water- Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Exterior Paint.
          b.BEHR PREMIUM PLUS Exterior Paint.
 
          H.Wood - Semi-Transparent Staining:
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          1.Two finish coats:
          a.BEHR PREMIUM SEMI-TRANSPARENT DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
          b.BEHR SEMI-TRANSPARENT OIL-BASED WOOD STAIN.
          c.BEHR SEMI-TRANSPARENT DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
 
          I.Wood: Clear, Toned and Transparent Wood Products:
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          1.Two finish coats:
          a.BEHR WATERPROOFING WOOD PROTECTOR NATURAL No. 300.
          b.BEHR TRANSPARENT WATERPROOFING WOOD FINISH 400 Series.
          c.BEHR PREMIUM WOOD TONED DECK, FENCE & SIDING WATERPROOFING WOOD FINISH 500 Series
          d.BEHR LOG HOME GLOSS FINISH No. 15 Clear.
          e.BEHR LOG HOME GLOSS FINISH No. 16 Cedar.
 
          J.Masonry Cement/Fiber Board/Panels/Siding:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER No. K077 Clear.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water- Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Exterior Paint.
          b.BEHR PREMIUM PLUS Exterior Paint.
          c.BEHR MASONRY, STUCCO & BRICK PAINT.
          d.BEHR PREMIUM SOLID COLOR DECK, FENCE & SIDING WEATHERPROOFING WOOD STAIN.
          e.BEHR SOLID COLOR DECK, FENCE & SIDING WOOD STAIN.
 
          K.Masonry, Concrete, Stucco, Brick and other CMU:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER No. K077 Clear.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water- Based Primer.
          e.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No. 870.
          f.BEHR BASEMENT & MASONRY WATERPROOFING PAINT No. 875
          g.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Exterior Paint.
          b.BEHR PREMIUM PLUS Exterior Paint.
          c.BEHR MASONRY, STUCCO & BRICK PAINT.
          d.BEHR PREMIUM SELECT MASONRY & STUCCO ELASTOMERIC COATING No. K070.
          e.BEHR MASONRY, STUCCO & BRICK PAINT.
          f.BEHR ELASTOMERIC MASONRY, STUCCO & BRICK PAINT.
          g.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No. 870.
          h.BEHR BASEMENT & MASONRY WATERPROOFING PAINT No. 875
          i.BEHR BARN & FENCE PAINT.
          j.BEHR WET-LOOK SEALER Series.
          k.BEHR CONCRETE & MASONRY WATERPROOFER Natural No. 980.
 
          L.High pH - Masonry, Concrete, Stucco, Brick and other CMU:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Exterior Water-Based Primer & Sealer No. 436.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER No. K077 Clear.
          c.KILZ PREMIUM Interior/Exterior Water- Based Primer.
          d.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No. 870.
          e.BEHR BASEMENT & MASONRY WATERPROOFING PAINT No. 875.
          f.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Exterior Paint.
          b.BEHR PREMIUM PLUS Exterior Paint.
          c.BEHR PREMIUM SELECT MASONRY & STUCCO ELASTOMERIC COATING No. K070.
          d.BEHR MASONRY, STUCCO & BRICK PAINT.
          e.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No 870.
          f.BEHR BASEMENT & MASONRY WATERPROOFING PAINT No. 875.
 
          M.Concrete Floors - Solid Color Stain:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR SOLID COLOR CONCRETE STAIN No. 800 Series.
 
          N.Concrete Floors - Semi-Transparent Stain:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR SEMI-TRANSPARENT CONCRETE STAIN No. 850.
 
          O.Concrete Floors - Paint:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM Interior/Exterior PORCH & PATIO FLOOR PAINT 6000 Series.
          b.BEHR 1-PART EPOXY ACRYLIC CONCRETE & GARAGE FLOOR PAINT.
 
          P.Concrete Floors - Paint (Automobile or tire traffic):
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR 1-PART EPOXY ACRYLIC CONCRETE & GARAGE FLOOR PAINT No. 900 Series.
 
          Q.Concrete Floors - Clear finish
          1.One or Two finish coats:
          a.BEHR WET-LOOK SEALER Series.
          b.BEHR CONCRETE & MASONRY WATERPROOFER Natural No. 980.
 
          2.4INTERIOR PAINT SYSTEMS
 
          A.Drywall / Gypsum Wallboard: MPI Gloss Level 1 - Flat, <5 at 60 degrees:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil-Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Flat Enamel Paint.
          b.BEHR PREMIUM PLUS Interior Flat Paint.
          c.BEHR PREMIUM PLUS Interior Ceiling Paint No. 558.
          d.KILZ PRO-X 300 Interior Dead Flat Paint.
          e.KILZ PRO-X 310 Interior Flat Paint.
          f.KILZ PRO-X 110 Interior Flat Paint.
 
          B.Drywall / Gypsum Wallboard: MPI Gloss Level 2 - Low Sheen, <10 at 60 degrees:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil-Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS Interior Flat Enamel Paint.
          b.KILZ PRO-X 330 Interior Eggshell Paint.
 
          C.Drywall / Gypsum Wallboard: MPI Gloss Level 3 - Eggshell, 10-25 at 60 degrees:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil-Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Eggshell Enamel Paint.
          b.BEHR PREMIUM PLUS Interior Eggshell Enamel Paint.
          c.KILZ PRO-X 130 Interior Eggshell Paint.
 
          D.Drywall / Gypsum Wallboard: MPI Gloss Level 4 - Satin, 25-35 at 60 degrees
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil-Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Satin Enamel Paint.
          b.BEHR PREMIUM PLUS Interior Satin Enamel Paint.
 
          E.Drywall / Gypsum Wallboard: MPI Gloss Level 5 - Semi-Gloss, 35-70 at 60 degrees:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil-Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Semi-Gloss Enamel Paint.
          b.BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint.
          c.KILZ PRO-X 370 Interior Semi-Gloss Paint.
          d.KILZ PRO-X 170 Interior Semi-Gloss Paint.
 
          F.Drywall / Gypsum Wallboard: MPI Gloss Level 6 - Gloss, 70-85 at 60 degrees:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil- Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint.
 
          G.Drywall / Gypsum Wallboard Gloss Level 7 - Gloss, 85+ at 60 degrees:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Drywall Primer & Sealer No. 73.
          b.BEHR PREMIUM SELECT HIGH BUILD Primer No. K030.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          d.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          e.KILZ PVA NEW DRYWALL Primer.
          f.KILZ PRO-X P10 Interior PVA Primer.
          g.KILZ ORIGINAL Interior Oil- Based Primer.
          h.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          i.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          j.KILZ CLEAN START Interior Water-Based Primer.
          k.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          2.Two finish coats:
          a.BEHR OIL-BASE Interior/Exterior HIGH GLOSS ENAMEL Paint.
 
          H.Concrete / Masonry, CMU:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER Clear No. K077.
          c.KILZ PREMIUM Interior/Exterior Water-Based Primer.
          d.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          e.KILZ CLEAN START Interior Water-Based Primer.
          f.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          g.BEHR MASONRY, STUCCO & BRICK PAINT.
          h.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No. 870.
          i.BEHR BASEMENT & MASONRY WATERPROOFER No. 875.
          j.BEHR WET-LOOK SEALER Series.
          k.BEHR CONCRETE & MASONRY WATERPROOFER Natural No. 980.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Paint.
          b.BEHR PREMIUM PLUS Interior Paint.
          c.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No. 870.
          d.BEHR BASEMENT & MASONRY WATERPROOFING PAINT No. 875.
          e.BEHR WET-LOOK SEALER Series.
          f.BEHR CONCRETE & MASONRY WATERPROOFER Natural No. 980.
 
          I.High pH - Concrete / Masonry, CMU Interior Walls/Ceilings:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER Clear No. K077.
          b.KILZ PREMIUM Interior/Exterior Water-Based Primer.
          c.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Paint.
          b.BEHR PREMIUM PLUS Interior Paint.
          c.BEHR BASEMENT & MASONRY WATERPROOFING PAINT No. 875.
          d.BEHR CONCRETE & MASONRY WATERPROOFING PAINT No. 870.
 
          J.Concrete - Floors, Paint:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR 1-PART EPOXY ACRYLIC CONCRETE & GARAGE FLOOR PAINT No. 900 Series.
          b.BEHR PREMIUM Interior/Exterior PORCH & PATIO FLOOR PAINT No. 6000 Series.
 
          K.Concrete - Floors, Solid Color Stain:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR SOLID COLOR CONCRETE STAIN No. 800 Series.
 
          L.Concrete - Floors, Semi-Transparent Stain:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM SEMI-TRANSPARENT CONCRETE STAIN No. 850.
 
          M.Concrete - Floors, Automobile and Tire Traffic:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM Interior/Exterior CONCRETE BONDING PRIMER No. 880.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM 2-PART EPOXY GARAGE FLOOR COATING.
          b.BEHR SOLID COLOR CONCRETE STAIN No. 800 Series.
          c.BEHR 1-PART EPOXY ACRYLIC CONCRETE & GARAGE FLOOR PAINT No. 900 Series.
          ** NOTE TO SPECIFIER ** Use on properly prepared new or uncoated interior concrete and garage floors such as; warehouses, working spaces, storage facilities and showrooms not exposed to sun and UV exposure. While this coating offers good resistance to common chemicals, it is not recommended for industrial applications. DO NOT use over surfaces subject to hydrostatic pressure, surfaces treated with sealers, loose or peeling previously painted surfaces or spalling concrete. High traffic usage such as foot traffic and forklifts should be considered a maintenance application and annual recoating may be necessary to maintain the showroom appearance.
 
          N.Concrete Floors - Epoxy Coating:
          1.Two finish coats:
          a.BEHR PREMIUM 2-PART EPOXY GARAGE FLOOR COATING.
 
          O.Concrete Floors - Clear finish
          1.One or Two finish coats:
          a.BEHR WET-LOOK SEALER Series.
          b.BEHR CONCRETE & MASONRY WATERPROOFER Natural No. 980.
          ** NOTE TO SPECIFIER ** Not all alkyd finishes are available in low VOC regulation areas. Please contact your Sales Administrator Representative for more information on product availability.
 
          P.Wood - Millwork, Paint Grade:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No 434.
          b.BEHR PREMIUM PLUS Interior ENAMEL UNDERCOATER Primer & Sealer No. 75.
          c.KILZ ORIGINAL Interior Oil-Based Primer.
          d.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          e.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          f.KILZ CLEAN START Interior Water-Based Primer.
          g.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Paint.
          b.BEHR PREMIUM PLUS Interior Paint.
          c.KILZ PRO-X Interior Paint.
          d.BEHR OIL-BASE Interior/Exterior SEMI-GLOSS ENAMEL.
          e.BEHR OIL-BASE Interior/Exterior HIGH GLOSS ENAMEL.
          ** NOTE TO SPECIFIER ** Not all alkyd finishes are available in low VOC regulation areas. Please contact your Sales Administrator Representative for more information on product availability.
 
          Q.Ferrous Metal: Steel / Iron:
          1.One Prime Coat: (If primer is required per product instruction)
          a.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          b.KILZ ORIGINAL Interior Oil-Based Primer.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Paint.
          b.BEHR PREMIUM PLUS Interior Paint.
          c.KILZ PRO-X Interior Paint.
          d.BEHR OIL-BASE Interior/Exterior SEMI-GLOSS ENAMEL Paint.
          e.BEHR OIL-BASE Interior/Exterior HIGH GLOSS ENAMEL Paint.
 
          R.Non Ferrous Metal:
          1.One Prime Coat: (If primer is required per product instruction)
          a.BEHR PREMIUM PLUS Interior Enamel Undercoater Primer & Sealer.
          b.BEHR Interior/Exterior SURFACE CONDITIONER, PRIMER & SEALER Clear No. K077.
          c.KILZ PREMIUM Interior/Exterior Water-Based Primer.
          d.KILZ 2 LATEX Interior/Exterior Water-Based Primer.
          e.KILZ GENERAL PURPOSE Interior Water-Based Primer.
          f.KILZ CLEAN START Interior Water-Based Primer.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR PREMIUM PLUS ULTRA Interior Paint.
          b.BEHR PREMIUM PLUS Interior Paint.
          c.KILZ PRO-X Interior Paint.
          ** NOTE TO SPECIFIER ** Not all alkyd finishes are available in low VOC regulation areas. Please contact your Sales Administrator Representative for more information on product availability.
 
          S.Metal - Handrails:
          1.One Prime Coat: (If primer is required per product instruction)
          a.KILZ COMPLETE Interior/Exterior Oil-Based Primer.
          b.KILZ ORIGINAL Interior Oil-Based Primer.
          c.BEHR PREMIUM PLUS Interior/Exterior Oil-Based Primer & Sealer No. 434.
          ** NOTE TO SPECIFIER ** Revise to one finish coat if required.
          2.Two finish coats:
          a.BEHR OIL-BASE Interior/Exterior SEMI-GLOSS ENAMEL Paint.
          b.BEHR OIL-BASE Interior/Exterior HIGH GLOSS ENAMEL Paint.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Coordination of Work: Review other Sections in which primers are provided to ensure compatibility of the total system for various substrates. On request, furnish information on characteristics of finish materials to ensure use of compatible primers.
          1.Notify Architect about anticipated problems when using the materials specified over substrates primed by others.
          ** NOTE TO SPECIFIER ** Coordinate primers specified in other Sections with undercoats and finish coats specified in this Section to ensure compatibility of materials. Some high-performance coatings will lift incompatible primers or have poor adhesion when applied over zinc-based or baked primers. Delete if not required.
          2.If a potential incompatibility of primers applied by others exists, obtain the following from the primer Applicator before proceeding:
          a.Confirmation of primer's suitability for expected service conditions.
          b.Confirmation of primer's ability to be top coated with materials specified.
 
          3.2PREPARATION
 
          A.General: Remove hardware and hardware accessories, plates, machined surfaces, lighting fixtures, and similar items already installed that are not to be painted. If removal is impractical or impossible because of size or weight of the item, provide surface-applied protection before surface preparation and painting.
          1.After completing painting operations in each space or area, reinstall items removed using workers skilled in the trades involved.
 
          B.Cleaning: Before applying paint or other surface treatments, clean substrates of substances that could impair bond of the various coatings. Remove oil and grease before cleaning.
          1.Schedule cleaning and painting so dust and other contaminants from the cleaning process will not fall on wet, newly painted surfaces.
 
          C.Surface Preparation: Clean and prepare surfaces to be painted according to manufacturer's written instructions for each particular substrate condition and as specified.
          1.Provide barrier coats over incompatible primers or remove and reprime.
          ** NOTE TO SPECIFIER ** Coordination of shop-applied prime coats with high-performance coatings is critical. If compatibility problems exist, it may be necessary to provide barrier coats over primers or to remove primer and reprime substrate. Delete if not required.
          2.Provide barrier coats over incompatible primers or remove primers and re-prime substrate.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if cementitious surfaces are not to be coated, or revise to suit Project.
          3.Cementitious Substrates: Prepare concrete, brick, concrete masonry block, and cement plaster surfaces to be coated. Remove efflorescence, chalk, dust, dirt, grease, oils, and release agents. Roughen as required to remove glaze. If hardeners or sealers have been used to improve curing, use mechanical methods to prepare surfaces.
          a.Use abrasive blast-cleaning methods if recommended by coating manufacturer.
          b.Determine alkalinity and moisture content of surfaces by performing appropriate tests. If surfaces are sufficiently alkaline to cause the finish paint to blister and burn, correct this condition before application. Do not coat surfaces if moisture content exceeds that permitted in manufacturer's written instructions.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if wood surfaces are not to be coated, or revise to suit Project.
          4.Wood Substrates: Clean surfaces of dirt, oil, and other foreign substances with scrapers, mineral spirits, and sandpaper, as required. Smoothly sand surfaces exposed to view and dust off.
          a.Scrape and clean small, dry, seasoned knots, and apply a thin coat of white shellac or other recommended knot sealer, before applying primer.
          b.Immediately on delivery, prime edges, ends, faces, undersides, and backsides of wood to be coated.
          c.After priming, fill holes and imperfections in the finish surfaces with putty or plastic wood filler. Sand smooth when dried.
          d.Determine moisture content of surfaces by performing a moisture test. Do not coat if moisture content exceeds 15 percent.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if ferrous-metal surfaces are not to be coated, or revise to suit Project.
          5.Ferrous-Metal Substrates: Clean ungalvanized ferrous-metal surfaces that have not been shop coated; remove oil, grease, dirt, loose mill scale, and other foreign substances. Use solvent or mechanical cleaning methods that comply with SSPC recommendations.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if blast cleaning is not required. SSPC-SP 10 requires a higher level of preparation than may be justified. Reduce preparation to SSPC-SP 6 if circumstances warrant.
          a.Blast-clean steel surfaces as recommended by coating manufacturer and according to SSPC-SP 10.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if this treatment is not required.
          b.Treat bare and sandblasted or pickled clean metal with a metal treatment wash coat before priming.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if touchup painting of shop-applied primers will be done by material erector or Installer.
          c.Touch up bare areas and shop-applied prime coats that have been damaged. Wire brush, solvent clean, and touch up with same primer as the shop coat.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraph below if nonferrous-metal surfaces are not to be coated, or revise to suit Project.
          6.Nonferrous-Metal Substrates: Clean nonferrous and galvanized surfaces according to manufacturer's written instructions for the type of service, metal substrate, and application required.
          a.Remove pretreatment from galvanized sheet metal fabricated from coil stock by mechanical methods.
 
          D.Material Preparation: Carefully mix and prepare coating materials according to manufacturer's written instructions.
          1.Maintain containers used in mixing and applying coatings in a clean condition, free of foreign materials and residue.
          2.Stir materials before applying to produce a mixture of uniform density. Stir as required during application. Do not stir surface film into the material. Remove film and, if necessary, strain coating material before using.
          3.Use only the type of thinners approved by manufacturer and only within recommended limits.
          ** NOTE TO SPECIFIER ** If tinting is not required, delete below. Different tints will show through as topcoat erodes.
          4.Tinting: Tint each undercoat a lighter shade to simplify identification of each coat when multiple coats of same material are applied. Tint undercoats to match the color of the finish coat, but provide sufficient differences in shade of undercoats to distinguish each separate coat.
 
          3.3APPLICATION
          ** NOTE TO SPECIFIER ** Commercial and residential coatings. Delete if not required.
 
          A.General: Apply paint according to manufacturer's written instructions. Use applicators and techniques best suited for substrate and type of material being applied.
          ** NOTE TO SPECIFIER ** High performance coatings only. Delete if not required.
 
          B.General: Apply high-performance coatings according to manufacturer's written instructions.
          1.Use applicators and techniques best suited for the material being applied.
          2.Do not apply high-performance coatings over dirt, rust, scale, grease, moisture, scuffed surfaces, or conditions detrimental to forming a durable coating film.
          3.Coating surface treatments, and finishes are indicated in the coating system descriptions.
          4.Provide finish coats compatible with primers used.
          5.The term "exposed surfaces" includes areas visible when permanent or built-in fixtures, convector covers, grilles, covers for finned-tube radiation, and similar components are in place. Extend coatings in these areas, as required, to maintain system integrity and provide desired protection.
 
          C.Application Procedures: Apply coatings by brush, roller, spray, or other applicators according to manufacturer's written instructions.
          1.The number of coats and film thickness required is the same regardless of application method.
          2.Completed Work: Match approved Samples for color, texture, and coverage. Remove, refinish, or recoat work that does not comply with specified requirements.
 
          3.4FIELD QUALITY CONTROL
 
          A.Owner reserves the right to invoke the following test procedure at any time and as often as Owner deems necessary during the period when paint is being applied:
          1.Owner will engage a qualified independent testing agency to sample paint material being used. Samples of material delivered to Project will be taken, identified, sealed, and certified in the presence of Contractor.
          2.Owner may direct Contractor to stop painting if test results show material being used does not comply with specified requirements. Contractor shall remove non-complying paint from Project site, pay for testing, and repaint surfaces previously coated with the non-complying paint. If necessary, Contractor may be required to remove non-complying paint from previously painted surfaces if, on repainting with specified paint, the two coatings are incompatible.
 
          3.5CLEANING
 
          A.After completing painting, clean glass and paint-spattered surfaces. Remove spattered paint by washing and scraping without scratching or damaging adjacent finished surfaces.
 
          3.6PROTECTION
 
          A.Protect work of other trades, whether being painted or not, against damage from painting. Correct damage by cleaning, repairing or replacing, and repainting, as approved by Architect.
 
          B.Provide "Wet Paint" signs to protect newly painted finishes. After completing painting operations, remove temporary protective wrappings provided by others to protect their work.
 
          C.After work of other trades is complete, touch up and restore damaged or defaced painted surfaces.
 
         
END OF SECTION