MasterFormat: 95
SpecWizard: customize this spec    Download this Paints (USGBC Leed Compliant) Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Kelly-Moore Paints Paints (USGBC Leed Compliant)
 
         
SECTION 09911
 
         
PAINTS (USGBC LEED-COMPLIANT)
 
         
Copyright 2009 - 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Kelly-Moore Paints; paint and coating products. . This section is based on the products of Kelly-Moore Paints, which is located at:
987 Commercial St.
San Carlos, CA 94070
Toll Free Tel: 888-MR PAINT
Tel: 888-kmcolor
Email: request info
Web: www.kellymoore.com
[ Click Here ] for additional information. ACRY-PLEX: Premium interior primers and finishes, formulated with 100 percent acrylic technology, providing excellent adhesion and durability for all types of construction applications. ENVIRO-COAT: Premium interior primers and finishes providing low VOC and low odor, excellent for application in schools, health care, office, hospitality, and institutional facilities. KM PROFESSIONAL: Professional interior primers and finishes providing durability, good practical hide, and touch-up, designed for all types of construction applications. ACRY-SHIELD: Premium exterior primers and finishes, formulated with 100 percent acrylic technology, providing excellent adhesion and durability for all types of construction applications. COLOR-SHIELD: Professional exterior primers and finishes, providing good durability, adhesion, and touch-up, suitable for all types of construction applications. DURA-POXY+: High performance interior/exterior finishes with excellent adhesion, formulated to produce an epoxy-like film for durability and stands up to repeated scrubbing. Excellent for construction applications in high traffic areas. KEL-SEAL: A selection of premium products that include sealants, elastomeric wall coatings, and silane emulsions to prevent water intrusion or water migration through the substrate. ELASTAKOTE: A professional quality elastomeric wall coating, providing good film strength, integrity, and elongation. Designed to bridge hairline cracks and help prevent moisture penetration for masonry/concrete substrates. KEL-TEX: A premium high build, acrylic texture coating, formulated to color coat and texture in one operation on new or existing masonry/concrete substrates. KEL-GUARD: Premium rust preventative, alkyd primers and finishes providing excellent durability and adhesion, designed to prevent corrosion on metal substrates. DTM: High performance acrylic primers and finishes providing excellent adhesion, durability, and color retention designed for light industrial applications. KM INDUSTRIAL: A selection of high performance products, i.e. epoxies and urethanes, designed for moderate to severe industrial application on concrete and metal substrates. Q-LAC: A wide range of quality lacquer sealers and finishes designed for use in a wide range of woodwork application. Available in 680 VOC and 550 VOC to meet regulations in your area. UNI-PRIME: An all purpose primer, sealer and stain killer providing excellent adhesion to hard, dense surfaces, such as metal, glass, tile, plastic laminates, etc. Excellent for a wide range of substrates. KEL-THANE II: Premium interior acrylic/urethane clear coatings designed for all types of wood surfaces. Features include low odor, non-yellowing, and abrasion resistance properties. E-COAT: Recycled paint made with a minimum of 50 percent post consumer paint. Re-manufactured to insure good durability for interior or exterior applications.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Surface preparation and field painting of exposed interior items and surfaces, including mechanical and electrical equipment that do not have a factory-applied finish.
 
          B.Surface preparation and field painting of exposed exterior items and surfaces.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Concrete: Surface coordination and curing provisions.
 
          B.Section 05120 - Structural Steel: Shop priming structural steel.
 
          C.Section 05500 - Metal Fabrications: Shop priming ferrous metal.
 
          D.Section 06200 - Finish Carpentry: Shop priming architectural woodwork.
 
          E.Section 08110 - Steel Doors and Frames: Factory priming steel doors and frames.
 
          F.Section 09260 - Gypsum Board Assemblies: Surface preparation of gypsum board.
 
          G.Section 15050 - Basic Mechanical Materials and Methods: Mechanical identification.
 
          H.Section 16050 - Basic Electrical Materials and Methods: Electrical identification.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM) D 16 - Standard Terminology for Paint, Related Coatings, Materials, and Applications.
 
          B.Steel Structures Painting Council (SSPC) SP6 - Commercial Blast Cleaning Procedures.
 
          C.Steel Structures Painting Council (SSPC) SP10 - Near White Blast Cleaning Procedure.
 
          1.4DEFINITIONS
 
          A.General: Standard coating terms defined within Masters Painters Institute (MPI) manual.
          1.Gloss level 1 - Flat with a gloss range below 5 when measured at a 60-degree meter and 10 when measured at an 85-degree meter.
          2.Gloss level 2 - Low Sheen with a gloss range of 5 to 10 when measured at a 60 degree meter and 10 to 35 when measured at an 85 degree meter.
          3.Gloss level 3 - Eggshell with a gloss range between 10 and 15 when measured at a 60-degree meter and 10 to 35 when measured at an 85-degree meter.
          4.Gloss level 4 - Satin with a gloss range between 25 to 35 when measured with a 60 degree meter.
          5.Gloss level 5 - Semi-Gloss with a gloss range between 50 and 55 when measured at a 60 degree meter.
          6.Gloss level 6 - Gloss with a gloss range more than 70 when measured at a 60 degree meter.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Material List: An inclusive list of required coating materials. Indicate each material and cross-reference specific coating, finish system, and application. Identify each material by manufacturer's catalog number and general classification.
          2.Preparation instructions and recommendations.
          3.Manufacturer's Information: Manufacturer's technical information, including label analysis and instructions for handling, storing, and applying each coating material.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Installer Qualifications: A firm or individual experienced in applying paints and coatings similar in material, design, and extent to those indicated for this Project, whose work has resulted in applications with a record of successful in-service performance.
 
          B.Obtain block fillers and primers for each coating system from the same manufacturer as the finish coats.
 
          C.Paint exposed surfaces. If an item or a surface is not specifically mentioned, paint the item or surface the same as similar adjacent materials or surfaces. If a color of finish is not indicated, Architect will select from standard colors and finishes available.
 
          D.Do not paint prefinished items, concealed surfaces, finished metal surfaces, operating parts, and labels.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to Project site in manufacturer's original, unopened packages and containers bearing manufacturer's name and label:
 
          B.Store materials not in use in tightly covered containers in a well-ventilated area at a minimum ambient temperature of 45 deg F (7 deg C). Maintain storage containers in a clean condition, free of foreign materials and residue.
 
          C.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          D.Apply waterborne paints only when temperatures of surfaces to be painted and surrounding air are between 50 and 90 deg F (10 and 32 deg C) unless otherwise stated in the manufacturer's instructions.
 
          E.Apply solvent-thinned paints only when temperatures of surfaces to be painted and surrounding air are between 45 and 95 deg F (7 and 35 deg C).
 
          F.Do not apply paint in snow, rain, fog, or mist; or when relative humidity exceeds 85 percent; or at temperatures less than 5 deg F (3 deg C) above the dew point; or to damp or wet surfaces.
          1.Painting may continue during inclement weather if surfaces and areas to be painted are enclosed and heated within temperature limits specified by manufacturer during application and drying periods.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          1.8EXTRA MATERIALS
 
          A.Furnish extra paint materials from the same production run as the materials applied and in the quantities described below. Package with protective covering for storage and identify with labels describing contents. Deliver extra materials to Owner.
 
          B.Quantity: Furnish Owner with an additional three percent, but not less than 1 gal (3.8 l) or 1 case, as appropriate, of each material and color applied.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Kelly-Moore Paints, which is located at: 987 Commercial St. ; San Carlos, CA 94070; Toll Free Tel: 888-MR PAINT; Tel: 888-kmcolor; Email: request info; Web: www.kellymoore.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          D.Comply with USGBC, LEED version 2.2, EQ Credit 4.2 Low Emitting Materials, Paints and Coatings criteria for limits on Volatile Organic Compounds (VOC).
 
          2.2PAINT MATERIALS - GENERAL
 
          A.Material Compatibility: Provide block fillers, primers, and finish-coat materials that are compatible with one another and with the substrates indicated under conditions of service and application, as demonstrated by manufacturer based on testing and field experience.
          ** NOTE TO SPECIFIER ** Revise VOC rating to suit local regulations or Owner's requirements. Delete if not required.
 
          B.VOC Classification: Provide materials, including primers, undercoats, and finish-coat materials, that meet local air quality management district regulations.
 
          C.Color: Refer to Finish Schedule and Paint Legend for paint colors.
 
          D.Application Rate: Coating thickness for primer, intermediate, barrier and finish coats shall be measured as Dry Film Thickness (DFT) and comply with manufacturer's published recommendations.
 
          2.3EXTERIOR METAL
 
          A.Ferrous Metal:
          ** NOTE TO SPECIFIER ** 1710 and 1711 are alkyd base; 1725 is 100 percent acrylic latex. 5725 is a light Industrial Acrylic primer. Top coat with alkyd or acrylic finishes. Delete primer not required.
          1.Primer:
          a.1725 ACRY-SHIELD 100 percent Acrylic Metal Primer.
          b.5725 DTM Acrylic Primer/Finish.
          ** NOTE TO SPECIFIER ** Flat finishes are not recommended for areas subject to frequent handling. Acrylic finishes provide best color and gloss retention. Best protection with two finish coats. Certain colors may require more than two finish coats. Delete finish not required.
          2.Finish:
          a.1240 ACRY-SHIELD 100 percent Acrylic Exterior Flat Finish.
          b.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          c.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          d.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          e.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          f.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          g.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          h.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          i.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          j.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
          k.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss.
          l.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          m.1686 DURA-POXY+ 100 percent Acrylic Eggshell Enamel.
          n.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          o.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
          p.5725 DTM Acrylic Primer/Finish.
          q.5885 DTM Acrylic Semi-Gloss Enamel.
          r.5880 DTM Acrylic Gloss Enamel.
 
          B.Galvanized Metal, Aluminum and Copper:
          ** NOTE TO SPECIFIER ** Acrylic latex primer. Top coat with alkyd or acrylic finishes. Delete primer not required.
          1.Primer:
          a.1725 ACRY-SHIELD 100 percent Acrylic Metal Primer.
          b.5725 DTM Acrylic Primer/Finish.
          ** NOTE TO SPECIFIER ** Flat finishes are not recommended for areas subject to frequent handling. Acrylic finishes provide best color and gloss retention. Best protection with two finish coats. Certain colors may require more than two finish coats. Delete finish not required.
          2.Finish:
          a.1240 ACRY-SHIELD 100 percent Acrylic Exterior Flat Finish.
          b.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          c.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          d.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          e.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          f.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          g.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          h.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          i.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          j.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss
          k.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
          l.5725 DTM Acrylic Primer/Finish.
          m.5885 DTM Acrylic Semi-Gloss Enamel.
          n.5880 DTM Acrylic Gloss Enamel.
          ** NOTE TO SPECIFIER ** Painted wood, solid color stain semi-transparent and clear finishes. Delete if not required.
 
          2.4EXTERIOR WOOD
 
          A.Non-Staining Wood and Hardboard:
          ** NOTE TO SPECIFIER ** 220 is a long oil alkyd base stain resistant primer with controlled penetration. 255 is a stain resistant acrylic primer designed to absorb and lock in tannic acid stains. Delete primers not required.
          1.Primer:
          a.250 COLORSHIELD 100 percent Acrylic Exterior Primer-Sealer.
          b.255 ACRY-SHIELD 100 percent Acrylic Exterior Wood Primer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.1240 ACRY-SHIELD 100 percent Acrylic Exterior Flat Finish.
          b.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          c.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          d.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          e.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          f.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          g.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          h.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          i.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          j.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss
          k.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
 
          B.Staining-Type Wood:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.255 ACRY-SHIELD 100 percent Acrylic Exterior Wood Primer.
          ** NOTE TO SPECIFIER ** Severe stains may require more than one coat. Delete finish not required.
          2.Finish:
          a.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          b.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          c.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          d.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          e.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          f.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          g.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          h.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          i.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss.
          j.1260 ACRY-LUSTRE 100 percent Acrylic Exterior Gloss Enamel.
          k.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
 
          C.Wood Trim: Doors, Windows, and Shutters:
          ** NOTE TO SPECIFIER ** Delete primers not required.
          1.Primer:
          a.250 COLORSHIELD 100 percent Acrylic Exterior Primer-Sealer.
          b.255 ACRY-SHIELD 100 percent Acrylic Exterior Wood Primer.
          ** NOTE TO SPECIFIER ** Flat finishes not recommended for areas subject to frequent handling. Acrylic finishes provide best color and gloss retention. Best protection with two coat finish. Certain colors may require more than two finish coats. Delete finish not required.
          2.Finish:
          a.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          b.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          c.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          d.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          e.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
          f.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss
          g.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          h.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          i.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          j.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
          ** NOTE TO SPECIFIER ** No primer is required. Texture, color and porosity of woods may produce variations in color of semi-transparent stain finishes. Delete if not required.
 
          D.Semi-Transparent Stain Wood Finish:
          ** NOTE TO SPECIFIER ** Color and the transparency can be varied according to desired effect.
          1.Finish:
          a.1285 ACRY-SHIELD Exterior Oil/Latex Stain Base.
 
          E.Wood Floors, Decks and Steps:
          ** NOTE TO SPECIFIER ** No primer is required. Recommend coating all sides and edges to protect from moisture penetration. Not recommended around pools or other high moisture areas. Delete finish not required.
          1.Finish:
          a.1786 Dura-Poxy+ Acrylic Porch & Floor Eggshell Enamel
          b.1789 Dura - Poxy + Acrylic Porch & Floor Gloss Enamel
          ** NOTE TO SPECIFIER ** Painted, Acrylic Texture, Cement-Fiber Board, Elastomeric, Clear Waterproofing and Traffic Marking Finishes. Delete if not required.
 
          2.5EXTERIOR MASONRY, CONCRETE AND STUCCO
 
          A.Concrete, Stucco, and Brick (Painted Finish):
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.247 ACRY-SHIELD 100 percent Acrylic Exterior Masonry Primer.
          b.98 STUCCO SEAL Acrylic Stucco and Masonry Sealer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.1240 ACRY-SHIELD 100 percent Acrylic Exterior Flat Finish.
          b.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          c.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          d.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          e.1155 COLORSHIELD Exterior Acrylic Masonry Flat Finish.
          f.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          g.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          h.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          i.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          j.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          k.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss.
          l.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
 
          B.Cement-Fiber Board (Painted Finish):
          1.Primer: (not required for pre-primed boards).
          a.247 ACRY-SHIELD 100 percent Acrylic Exterior Masonry Primer.
          2.Finish:
          a.1240 ACRY-SHIELD 100 percent Acrylic Exterior Flat Finish.
          b.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          c.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          d.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          e.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          f.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          g.1155 COLORSHIELD Exterior Acrylic Masonry Flat Finish.
          h.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          i.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          j.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          k.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss
          l.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          m.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
 
          C.Concrete Block: (Painted Finish).
          1.Primer:
          a.247 ACRY-SHIELD 100 percent Acrylic Exterior Masonry Primer.
          b.521 FILL & PRIME Acrylic Block Filler (Concrete block must be filled).
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.1240 ACRY-SHIELD 100 percent Acrylic Exterior Flat Finish.
          b.1272 Color Max 100 percent Acrylic Exterior Flat Finish Accent Colors.
          c.860 E - COAT Recycled Exterior Acrylic Latex Flat.
          d.1200 COLORSHIELD 100 percent Acrylic Exterior Flat Finish.
          e.1220 KEL-PRO 100 percent Acrylic Exterior Flat Finish.
          f.1155 COLORSHIELD Exterior Acrylic Masonry Flat Finish.
          g.1245 ACRY-SHIELD 100 percent Acrylic Exterior Low Sheen Finish.
          h.1210 COLOR SHIELD Exterior 100 percent Acrylic Low Sheen Finish.
          i.1274 COLOR MAX 100 percent Acrylic Low Sheen Finish Accent Colors.
          j.870 E-COAT Recycled Exterior Acrylic Latex Semi-Gloss.
          k.1250 ACRY-SHIELD 100 percent Acrylic Exterior Semi-Gloss Enamel.
          l.1278 COLOR MAX 100 percent Acrylic Semi-Gloss Finish Accent Colors.
 
          D.Concrete, Stucco, Brick (Acrylic Textured Finish):
          1.Primer:
          a.247 ACRY-SHIELD 100 percent Acrylic Exterior Masonry Primer.
          b.98 STUCCO SEAL Acrylic Stucco and Masonry Sealer.
          2.Finish:
          ** NOTE TO SPECIFIER ** Two finishing procedures are acceptable to achieve the desired color and texture. Delete finish not required.
          a.1155 COLORSHIELD Exterior Acrylic Masonry Flat Finish followed by texture coat 1112 Coarse or 111 Medium of 1110 Fine KEL-TEX Exterior Acrylic Textured Coating.
          b.1112 KEL-TEX Exterior Acrylic Textured Coating followed by 1155 COLOR SHIELD 100 percent Acrylic High Build Exterior Flat Finish.
 
          E.Concrete Block (Acrylic Textured Finish):
          1.Primer:
          a.521 FILL & PRIME Acrylic Block Filler (Concrete block must be filled.)
          ** NOTE TO SPECIFIER ** Two finishing procedures are acceptable to achieve the desired color and texture. Delete finish not required.
          2.Finish:
          a.1155 COLORSHIELD Exterior Acrylic Masonry Flat Finish followed by texture coat 1112 KEL-TEX Coarse or 111 Medium of 1110 Fine Exterior Acrylic Textured Coating.
          b.1112 KEL-TEX Exterior Acrylic Textured Coating followed by 1155 COLOR SHIELD 100 percent Acrylic High Build Exterior Flat Finish.
 
          F.Concrete Stucco, Brick, and Concrete Block (Elastomeric Waterproofing Coating):
          ** NOTE TO SPECIFIER ** 2 finish coats, applied pinhole free, with a minimum of 10 mils dry film per coat are necessary for warranty consideration. Consult Kelly-Moore Architectural Services Representative or Sales Representative for warranty requirements. Delete finish required.
          1.Primer:
          a.247 ACRY-SHIELD 100 percent Acrylic Exterior Masonry Primer.
          b.98 STUCCO SEAL Acrylic Stucco and Masonry Sealer.
          2.Finish:
          a.1128 KEL-SEAL TERPOLYMER 100 percent Acrylic Elastomeric Coating, Smooth.
          b.1129 KEL-SEAL TERPOLYMER 100 percent Acrylic Elastomeric Coating, Textured.
 
          G.Clear Water Repellants for Concrete Stucco, Brick, and Concrete Block:
          1.Finish:
          a.77 KEL-SEAL Clear Masonry Water Repellent.
          ** NOTE TO SPECIFIER ** Please consult your Kelly-Moore Architectural Services Representative or Sales Representative for complete information on products for Clear Water Repellants. Delete if not required.
 
          H.Concrete and Asphalt Traffic Surfaces:
          1.Finish:
          a.1473 Curb Marking Paint Semi-Gloss.
          b.1475 Zone Marking Paint.
 
          I.Concrete Floors, Patios, Steps:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1.Finish:
          a.1786 DURA - POXY+ Acrylic Porch & Floor Eggshell Enamel
          b.1789 DURA - POXY+ Acrylic Porch & Floor Gloss Enamel
          ** NOTE TO SPECIFIER ** Painted, Zero VOC and Epoxy Finishes. Delete if not required.
 
          2.6INTERIOR GYPSUM WALLBOARD
 
          A.Textured Finish:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.971 ACRY-PLEX Interior PVA Primer/Sealer.
          b.966 KM PROFESSIONAL Interior PVA Primer/Sealer.
          c.973 ACRY-PLEX Zero VOC Interior Acrylic Wall Primer.
          d.1505 ENVIRO-COAT Interior PVA Primer/Sealer.
          e.95-500 VAPOR-SHIELD Wallboard and Masonry Primer/Sealer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.840 E - COAT Recycled Interior Acrylic Latex Flat.
          e.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          f.1500 ENVIRO-COAT Zero VOC Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Zero VOC Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Zero VOC Interior Acrylic Eggshell Enamel. COAT
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.2020 GREEN COAT Interior Latex Semi-Gloss Enamel.
          r.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          s.1520 ENVIRO-COAT Zero VOC Interior 100 percent Acrylic Semi-Gloss Enamel.
          t.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          u.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          v.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          w.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          x.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
 
          B.Stipple Finish-Latex Systems:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.971 ACRY-PLEX Interior PVA Primer/Sealer.
          b.973 ACRY-PLEX Zero VOC Interior Acrylic Wall Primer.
          c.966 KM PROFESSIONAL Interior PVA Primer/Sealer.
          d.95-500 VAPOR-SHIELD Wallboard and Masonry Primer/Sealer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.840 E - COAT Recycled Interior Acrylic Latex Flat.
          e.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          f.1500 ENVIRO-COAT Zero VOC Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Zero VOC Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Zero VOC Interior Acrylic Eggshell Enamel.
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          r.1520 ENVIRO-COAT Zero VOC Interior 100 percent Acrylic Semi-Gloss Enamel.
          s.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          t.1615 PRO-NAMEL Interior Latex Eggshell Stipple.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          u.1686 DURA-POXY+ 100 percent Acrylic Eggshell Enamel.
          v.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          w.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel
          x.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel
 
          C.Smooth Wall Finishes:
          ** NOTE TO SPECIFIER ** Delete base coat if not required.
          1.Base Coat:
          a.95-25 KM PROFESSIONAL Wallboard Pre-Coat/Primer/Sealer (recommended for level 5 finish).
          ** NOTE TO SPECIFIER ** Delete primer not required.
          2.Primer:
          a.971 ACRY-PLEX Interior PVA Primer/Sealer.
          b.973 ACRY-PLEX Zero VOC Interior Acrylic Wall Primer.
          c.966 KM PROFESSIONAL Interior PVA Primer/Sealer.
          d.95-500 VAPOR-SHIELD Wallboard and Masonry Primer/Sealer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          3.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.840 E - COAT Recycled Interior Acrylic Latex Flat.
          e.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          f.1500 ENVIRO-COAT Zero VOC Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Zero VOC Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Zero VOC Interior Acrylic Eggshell Enamel.
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          r.1520 ENVIRO-COAT Zero VOC Interior 100 percent Acrylic Semi-Gloss Enamel.
          s.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          t.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          u.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          v.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          w.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
 
          D.Epoxy Finish:
          1.Primer:
          a.971 ACRY-PLEX Interior PVA Primer/Sealer.
          2.Finish:
          a.7100 ENVIRA-POXY Water Reducible Gloss Epoxy.
          ** NOTE TO SPECIFIER ** Painted, Zero VOC and Epoxy Finishes. Delete if not required.
 
          2.7INTERIOR PLASTER, CONCRETE, MASONRY
 
          A.Painted Finish on Plaster and Concrete:
          ** NOTE TO SPECIFIER ** Delete primers not required.
          1.Primer:
          ** NOTE TO SPECIFIER ** Delete primers below if no plaster.
          a.971 ACRY-PLEX Interior PVA Primer/Sealer.
          b.973 ACRY-PLEX Zero VOC Interior Acrylic Wall Primer.
          c.966 KM PROFESSIONAL Interior PVA Primer/Sealer.
          ** NOTE TO SPECIFIER ** Delete primer below if no concrete substrate.
          d.247 ACRY-SHIELD 100 percent Acrylic Exterior Masonry Primer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.840 E - COAT Recycled Interior Acrylic Latex Flat.
          e.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          f.1500 ENVIRO-COAT Zero VOC Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Zero VOC Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Zero VOC Interior Acrylic Eggshell Enamel.
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          r.1520 ENVIRO-COAT Zero VOC Interior 100 percent Acrylic Semi-Gloss Enamel.
          s.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          t.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          u.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          v.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          w.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
 
          B.Painted Finish Concrete Block:
          1.Primer:
          a.521 FILL & PRIME Acrylic Block Filler.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.840 E - COAT Recycled Interior Acrylic Latex Flat.
          e.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          f.1500 ENVIRO-COAT Zero VOC Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Zero VOC Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Zero VOC Interior Acrylic Eggshell Enamel.
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          r.1520 ENVIRO-COAT Zero VOC Interior 100 percent Acrylic Semi-Gloss Enamel.
          s.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          t.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          u.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          v.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          w.1680 DURA-POXY + 100 percent Acrylic Gloss Enamel.
 
          C.Epoxy Finish on Plaster and Concrete:
          1.Primer:
          a.7100 ENVIRA-POXY Water Reducible Epoxy or 247 Acry-Shield Masonry Primer.
          2.Finish:
          a.7100 ENVIRA-POXY Water Reducible Gloss Epoxy.
 
          D.Epoxy Finish on Concrete Block:
          1.Primer:
          a.521 FILL & PRIME Acrylic Block Filler.
          2.Finish:
          a.7100 ENVIRA-POXY Water Reducible Gloss Epoxy.
          ** NOTE TO SPECIFIER ** Painted, Zero VOC, Epoxy, Stain and Varnish, Lacquer and Natural Finishes. Delete if not required.
 
          2.8INTERIOR WOOD, HARDBOARD
 
          A.Wood and Hardboard (Painted Finish):
          1.Primer:
          a.975 ACRY-PLEX Interior 100 percent Acrylic Enamel Undercoat.
          b.973 ACRY-PLEX Zero VOC Interior Acrylic Wall Primer and Undercoat.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          c.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          d.1510 ENVIRO-COAT Interior Acrylic Eggshell Enamel.
          e.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          f.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          g.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          h.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          i.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          j.1520 ENVIRO-COAT Interior 100 percent Acrylic Semi-Gloss Enamel.
          k.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          l.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          m.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          n.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          o.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
 
          B.Epoxy Finish on Wood and Hardboard:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.975 ACRY-PLEX Interior 100 percent Acrylic Enamel Undercoat.
          2.Finish:
          a.7100 ENVIRA-POXY Water Reducible Gloss Epoxy.
 
          C.Stain and Clear Finish on Wood:
          1.Stain:
          a.VARATHANE Wood Stain.
          2.Intermediate Coat:
          a.2096 KEL-THANE II Waterborne Interior Clear Gloss Finish.
          3.Two Finish Coats:
          a.2097 KEL-THANE II Waterborne Interior Clear Satin Finish.
          b.2094 KEL-THANE II Waterborne Interior Clear Semi-Gloss Finish.
          c.2096 KEL-THANE II Waterborne Interior Clear Gloss Finish.
 
          D.Natural Finish on Wood:
          1.Sanding/Sealer Coat:
          a.2096 KEL-THANE II Waterborne Interior Clear Gloss Finish.
          2.Two Finish Coats:
          a.2097 KEL-THANE II Waterborne Interior Clear Satin Finish.
          b.2094 KEL-THANE II Waterborne Interior Clear Semi-Gloss Finish.
          c.2096 KEL-THANE II Waterborne Interior Clear Gloss Finish.
          ** NOTE TO SPECIFIER ** Painted (mill white/dry fog) and zero VOC finishes for commercial applications. Delete if not required.
 
          2.9INTERIOR CEILINGS
          ** NOTE TO SPECIFIER ** Delete substrate finish system not required.
 
          A.Wood:
          1.Primer:
          a.973 ACRY-PLEX 100 percent Acrylic Zero VOC Undercoat.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.480 DRY FOG II Flat Latex Maintenance Finish.
          b.481 DRY FOG II Satin Latex Maintenance Finish.
 
          B.Ferrous Metal:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.1725 ACRY-SHIELD 100 percent Acrylic Metal Primer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.480 DRY FOG II Flat Latex Maintenance Finish.
          b.481 DRY FOG II Satin Latex Maintenance Finish.
          c.485 EZY-COAT Interior Flat Wall Paint.
 
          C.Galvanized Metal and Aluminum:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.1725 ACRY-SHIELD 100 percent Acrylic Metal Primer.
          ** NOTE TO SPECIFIER ** Delete finish not required.
          2.Finish:
          a.480 DRY FOG II Flat Latex Maintenance Finish.
          b.481 DRY FOG II Satin Latex Maintenance Finish.
          c.485 EZY-COAT Interior Flat Wall Paint.
 
          D.Acoustical Material:
          1.Finish:
          a.119 Latex Flat Wall Paint.
          ** NOTE TO SPECIFIER ** Painted and Epoxy Finishes for interior metal finishes. Delete if not required.
 
          2.10INTERIOR METAL
 
          A.Ferrous Metal:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.1725 ACRY-SHIELD 100 percent Acrylic Metal Primer.
          b.5725 DTM Acrylic Primer/Finish.
          ** NOTE TO SPECIFIER ** Flat finishes are not recommended for areas subject to frequent handling. Latex/Acrylic finishes may show brush marks more readily than alkyd and synthetic finishes. Delete finishes not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.840 E - COAT Recycled Interior Acrylic Latex Flat.
          e.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          f.1500 ENVIRO-COAT Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Interior Acrylic Eggshell Enamel.
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          r.1520 ENVIRO-COAT Interior 100 percent Acrylic Semi-Gloss Enamel.
          s.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          t.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          u.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          v.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          w.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
          x.5880 DTM Acrylic Gloss Enamel.
 
          B.Galvanized Metal and Aluminum:
          ** NOTE TO SPECIFIER ** Delete primer not required.
          1.Primer:
          a.1725 ACRY-SHIELD 100 percent Acrylic Metal Primer.
          b.5725 DTM Acrylic Primer/Finish.
          ** NOTE TO SPECIFIER ** Flat finishes are not recommended for areas subject to frequent handling. Latex/Acrylic finishes may show brush marks more readily than alkyd and synthetic finishes. Delete finishes not required.
          2.Finish:
          a.655 ACRY-PLEX Interior 100 percent Acrylic Flat Enamel.
          b.485 KM PROFESSIONAL Interior Acrylic Flat Paint.
          c.550 ACRY-PLEX Interior Acrylic Flat Wall Finish.
          d.1005 KM PROFESSIONAL Interior Latex Wall Paint.
          e.840 E - COAT Recycled Interior Acrylic Latex Flat.
          f.1500 ENVIRO-COAT Interior Acrylic Flat Wall Paint.
          g.2000 GREEN COAT Interior Flat Wall Paint.
          h.845 E- COAT Recycled Interior Acrylic Latex Eggshell
          i.1610 ACRY-PLEX Interior 100 percent Acrylic Eggshell Enamel.
          j.1010 KM PROFESSIONAL Interior Acrylic Eggshell Enamel.
          k.1510 ENVIRO-COAT Interior Acrylic Eggshell Enamel.
          l.2010 GREEN COAT Zero VOC Interior Latex Eggshell Enamel.
          m.1640 ACRY-PLEX Interior 100 percent Acrylic Satin Enamel.
          n.1040 KM PROFESSIONAL Interior Acrylic Satin Enamel.
          o.850 E - COAT Recycled Interior Acrylic Latex Semi-Gloss.
          p.1650 ACRY-PLEX Interior 100 percent Acrylic Semi-Gloss Enamel.
          q.1050 KM PROFESSIONAL Interior Acrylic Semi-Gloss Enamel.
          r.1520 ENVIRO-COAT Interior 100 percent Acrylic Semi-Gloss Enamel.
          s.2020 GREEN COAT Zero VOC Interior Latex Semi-Gloss Enamel.
          ** NOTE TO SPECIFIER ** DURA-POXY + is a high performance acrylic for high traffic areas.
          t.1686 DURA-POXY + 100 percent Acrylic Eggshell Enamel.
          u.1687 DURA-POXY+ 100 percent Acrylic Satin Enamel.
          v.1685 DURA-POXY+ 100 percent Acrylic Semi-Gloss Enamel.
          w.1680 DURA-POXY+ 100 percent Acrylic Gloss Enamel.
          x.5880 DTM Acrylic Gloss Enamel.
          ** NOTE TO SPECIFIER ** Please consult your Kelly-Moore Architectural Services Representative or Sales Representative for air quality management regulations in your area for industrial coatings. Delete if not required.
 
          2.11INDUSTRIAL COATINGS
 
          A.Steel:
          1.Primers(Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-110 Rust-Inhibitive Epoxy Primer.
          c.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          ** NOTE TO SPECIFIER ** Epoxy finish not recommended for exterior exposure, use a urethane or polyurethane coating.
          2.Intermediate or Finish (Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-200 High Build Gloss Polyamide Epoxy.
          c.KM-270 Epoxy Polyester Non-Yellowing.
          d.KM-280 High Build Semi-Gloss Polyamide Epoxy.
          e.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          3.Finish (Urethane and Polyurethane):
          a.KM-100 Moisture Cured Urethane Aluminum Primer/Finish.
          b.KM-370 High Build Gloss Polyurethane Enamel.
          c.KM-375 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
          d.KM-398 High Build Gloss Polyurethane Enamel.
          e.KM-399 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
 
          B.Galvanized Steel:
          1.Primers(Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-110 Rust-Inhibitive Epoxy Primer.
          c.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          ** NOTE TO SPECIFIER ** Epoxy finish not recommended for exterior exposure, use a urethane or polyurethane coating.
          2.Intermediate or Finish (Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-200 High Build Gloss Polyamide Epoxy.
          c.KM-270 Epoxy Polyester Non-Yellowing.
          d.KM-280 High Build Semi-Gloss Polyamide Epoxy.
          e.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          3.Finish (Urethane and Polyurethane):
          a.KM-100 Moisture Cured Urethane Aluminum Primer/Finish.
          b.KM-370 High Build Gloss Polyurethane Enamel.
          c.KM-375 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
          d.KM-398 High Build Gloss Polyurethane Enamel.
          e.KM-399 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
 
          C.Concrete:
          1.Primers(Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-110 Rust-Inhibitive Epoxy Primer.
          c.KM-155 Clear Epoxy Damp Concrete Primer VOC < 2 lb/gl (250 g/l).
          d.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          e.KM-1702 Clear 100 percent Solids Epoxy Concrete Primer (zero VOC).
          ** NOTE TO SPECIFIER ** Epoxy finish not recommended for exterior exposure, use a urethane or polyurethane coating.
          2.Intermediate or Finish (Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-200 High Build Gloss Polyamide Epoxy.
          c.KM-270 Epoxy Polyester Non-Yellowing.
          d.KM-280 High Build Semi-Gloss Polyamide Epoxy.
          e.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          f.KM-1702 Clear 100 percent Solids Epoxy Concrete Primer (zero VOC).
          3.Finish (Urethane and Polyurethane):
          a.KM-100 Moisture Cured Urethane Aluminum Primer/Finish.
          b.KM-370 High Build Gloss Polyurethane Enamel.
          c.KM-375 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
          d.KM-398 High Build Gloss Polyurethane Enamel.
          e.KM-399 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
 
          D.Concrete Block:
          1.Primer(Epoxy):
          a.KM-145 Polyamide Epoxy Block Filler.
          ** NOTE TO SPECIFIER ** Epoxy finish not recommended for exterior exposure, use a urethane or polyurethane coating.
          2.Intermediate or Finish (Epoxy):
          a.KM-15 Chemical Mastic High Build Epoxy VOC < 2 lb/gl (250 g/l).
          b.KM-200 High Build Gloss Polyamide Epoxy.
          c.KM-270 Epoxy Polyester Non-Yellowing.
          d.KM-280 High Build Semi-Gloss Polyamide Epoxy.
          e.KM-636 Low Temp Epoxy Mastic VOC < 2 lb/gl (250 g/l).
          3.Finish (Urethane and Polyurethane):
          a.KM-100 Moisture Cured Urethane Aluminum Primer/Finish.
          b.KM-370 High Build Gloss Polyurethane Enamel.
          c.KM-375 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
          d.KM-398 High Build Gloss Polyurethane Enamel
          e.KM-399 High Build Gloss Polyurethane Enamel VOC < 2 lb/gl (250 g/l).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Coordination of Work: Review other Sections in which primers are provided to ensure compatibility of the total system for various substrates. On request, furnish information on characteristics of finish materials to ensure use of compatible primers.
          1.Notify Architect about anticipated problems when using the materials specified over substrates primed by others.
          ** NOTE TO SPECIFIER ** Coordinate primers specified in other Sections with undercoats and finish coats specified in this Section to ensure compatibility of materials. Some high-performance coatings will lift incompatible primers or have poor adhesion when applied over zinc-based or baked primers. Delete if not required.
          2.If a potential incompatibility of primers applied by others exists, obtain the following from the primer Applicator before proceeding:
          a.Confirmation of primer's suitability for expected service conditions.
          b.Confirmation of primer's ability to be top coated with materials specified.
 
          3.2PREPARATION
 
          A.General: Remove hardware and hardware accessories, plates, machined surfaces, lighting fixtures, and similar items already installed that are not to be painted. If removal is impractical or impossible because of size or weight of the item, provide surface-applied protection before surface preparation and painting.
          1.After completing painting operations in each space or area, reinstall items removed using workers skilled in the trades involved.
 
          B.Cleaning: Before applying paint or other surface treatments, clean substrates of substances that could impair bond of the various coatings. Remove oil and grease before cleaning.
          1.Schedule cleaning and painting so dust and other contaminants from the cleaning process will not fall on wet, newly painted surfaces.
 
          C.Surface Preparation: Clean and prepare surfaces to be painted according to manufacturer's written instructions for each particular substrate condition and as specified.
          1.Provide barrier coats over incompatible primers or remove and reprime.
          ** NOTE TO SPECIFIER ** Coordination of shop-applied prime coats with high-performance coatings is critical. If compatibility problems exist, it may be necessary to provide barrier coats over primers or to remove primer and reprime substrate. Delete if not required.
          2.Provide barrier coats over incompatible primers or remove primers and reprime substrate.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if cementitious surfaces are not to be coated, or revise to suit Project.
          3.Cementitious Substrates: Prepare concrete, brick, concrete masonry block, and cement plaster surfaces to be coated. Remove efflorescence, chalk, dust, dirt, grease, oils, and release agents. Roughen as required to remove glaze. If hardeners or sealers have been used to improve curing, use mechanical methods to prepare surfaces.
          a.Use abrasive blast-cleaning methods if recommended by coating manufacturer.
          b.Determine alkalinity and moisture content of surfaces by performing appropriate tests. If surfaces are sufficiently alkaline to cause the finish paint to blister and burn, correct this condition before application. Do not coat surfaces if moisture content exceeds that permitted in manufacturer's written instructions.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if wood surfaces are not to be coated, or revise to suit Project.
          4.Wood Substrates: Clean surfaces of dirt, oil, and other foreign substances with scrapers, mineral spirits, and sandpaper, as required. Smoothly sand surfaces exposed to view and dust off.
          a.Scrape and clean small, dry, seasoned knots, and apply a thin coat of white shellac or other recommended knot sealer, before applying primer.
          b.Immediately on delivery, prime edges, ends, faces, undersides, and backsides of wood to be coated.
          c.After priming, fill holes and imperfections in the finish surfaces with putty or plastic wood filler. Sand smooth when dried.
          d.Determine moisture content of surfaces by performing a moisture test. Do not coat if moisture content exceeds 15 percent.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if ferrous-metal surfaces are not to be coated, or revise to suit Project.
          5.Ferrous-Metal Substrates: Clean ungalvanized ferrous-metal surfaces that have not been shop coated; remove oil, grease, dirt, loose mill scale, and other foreign substances. Use solvent or mechanical cleaning methods that comply with SSPC recommendations.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if blast cleaning is not required. SSPC-SP 10 requires a higher level of preparation than may be justified. Reduce preparation to SSPC-SP 6 if circumstances warrant.
          a.Blast-clean steel surfaces as recommended by coating manufacturer and according to SSPC-SP 10.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if this treatment is not required.
          b.Treat bare and sandblasted or pickled clean metal with a metal treatment wash coat before priming.
          ** NOTE TO SPECIFIER ** Delete subparagraph below if touchup painting of shop-applied primers will be done by material erector or Installer.
          c.Touch up bare areas and shop-applied prime coats that have been damaged. Wire brush, solvent clean, and touch up with same primer as the shop coat.
          ** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraph below if nonferrous-metal surfaces are not to be coated, or revise to suit Project.
          6.Nonferrous-Metal Substrates: Clean nonferrous and galvanized surfaces according to manufacturer's written instructions for the type of service, metal substrate, and application required.
          a.Remove pretreatment from galvanized sheet metal fabricated from coil stock by mechanical methods.
 
          D.Material Preparation: Carefully mix and prepare coating materials according to manufacturer's written instructions.
          1.Maintain containers used in mixing and applying coatings in a clean condition, free of foreign materials and residue.
          2.Stir materials before applying to produce a mixture of uniform density. Stir as required during application. Do not stir surface film into the material. Remove film and, if necessary, strain coating material before using.
          3.Use only the type of thinners approved by manufacturer and only within recommended limits.
          ** NOTE TO SPECIFIER ** If tinting is not required, delete below. Different tints will show through as topcoat erodes.
          4.Tinting: Tint each undercoat a lighter shade to simplify identification of each coat when multiple coats of same material are applied. Tint undercoats to match the color of the finish coat, but provide sufficient differences in shade of undercoats to distinguish each separate coat.
 
          3.3APPLICATION
          ** NOTE TO SPECIFIER ** Commercial and residential coatings. Delete if not required.
 
          A.General: Apply paint according to manufacturer's written instructions. Use applicators and techniques best suited for substrate and type of material being applied.
          ** NOTE TO SPECIFIER ** High performance coatings only. Delete if not required.
 
          B.General: Apply high-performance coatings according to manufacturer's written instructions.
          1.Use applicators and techniques best suited for the material being applied.
          2.Do not apply high-performance coatings over dirt, rust, scale, grease, moisture, scuffed surfaces, or conditions detrimental to forming a durable coating film.
          3.Coating surface treatments, and finishes are indicated in the coating system descriptions.
          4.Provide finish coats compatible with primers used.
          5.The term "exposed surfaces" includes areas visible when permanent or built-in fixtures, convector covers, grilles, covers for finned-tube radiation, and similar components are in place. Extend coatings in these areas, as required, to maintain system integrity and provide desired protection.
 
          C.Application Procedures: Apply coatings by brush, roller, spray, or other applicators according to manufacturer's written instructions.
          1.The number of coats and film thickness required is the same regardless of application method.
          2.Completed Work: Match approved Samples for color, texture, and coverage. Remove, refinish, or recoat work that does not comply with specified requirements.
 
          3.4FIELD QUALITY CONTROL
 
          A.Owner reserves the right to invoke the following test procedure at any time and as often as Owner deems necessary during the period when paint is being applied:
          1.Owner will engage a qualified independent testing agency to sample paint material being used. Samples of material delivered to Project will be taken, identified, sealed, and certified in the presence of Contractor.
          2.Owner may direct Contractor to stop painting if test results show material being used does not comply with specified requirements. Contractor shall remove noncomplying paint from Project site, pay for testing, and repaint surfaces previously coated with the noncomplying paint. If necessary, Contractor may be required to remove noncomplying paint from previously painted surfaces if, on repainting with specified paint, the two coatings are incompatible.
 
          3.5CLEANING
 
          A.After completing painting, clean glass and paint-spattered surfaces. Remove spattered paint by washing and scraping without scratching or damaging adjacent finished surfaces.
 
          3.6PROTECTION
 
          A.Protect work of other trades, whether being painted or not, against damage from painting. Correct damage by cleaning, repairing or replacing, and repainting, as approved by Architect.
 
          B.Provide "Wet Paint" signs to protect newly painted finishes. After completing painting operations, remove temporary protective wrappings provided by others to protect their work.
 
          C.After work of other trades is complete, touch up and restore damaged or defaced painted surfaces.
 
         
END OF SECTION