MasterFormat: 95
SpecWizard: customize this spec    Download this Stains and Transparent Finishes Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Minwax® Stains and Transparent Finishes
 
         
SECTION 09930
 
         
STAINS AND TRANSPARENT FINISHES
 
         
Copyright 2005 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Minwax; wood stains, protective coatings, and repair products.
.
This section is based on the products of Minwax Company, which is located at:
          10 Mountainview Road
Upper Saddle River, NJ 07458-1934
Tel: (201) 818-7500
Tel: (800) 523-9299
Fax: (201) 818-7605
Web: www.minwax.com
E-Mail: askminwax@sherwin.com
          Of special interest are the Minwax® water-based products. The Minwax® Water-Based Stains are extremely fast drying, convenient and easy to use. These products are low odor and clean up easily with soap and water. To give furniture a durable finish, apply Minwax(r) Polycrylic(r) Protective Finish, a hard, crystal clear, ultra-fast drying, low odor finish, that easily cleans up with water. For floors, apply Minwax® Water-Based Polyurethane for Floors, which offers superior durability in a water-based finish that is ultra-fast drying, low odor, and easy clean up with water.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood stains and transparent finishes.
 
          B.Wood repair products.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06200 - Finish Carpentry: Wood items for transparent finish.
 
          B.Section 06400 - Architectural Woodwork: Wood items for transparent finish.
 
          C.Section 09900 - Paints and Coatings: Opaque finishes.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and finishes.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color and finish on wood of type to be finished.
 
          1.4QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          A.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Minwax®, which is located at: 10 Mountainview Rd. ; Upper Saddle River, NJ 07458-1934; Toll Free Tel: 800-526-0495; Tel: 201-818-7500; Fax: 201-818-7605; Email: request info; Web: www.minwax.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS - GENERAL REQUIREMENTS
 
          A.Stains and Coatings - General:
          1.Unless otherwise indicated, provide factory-mixed materials. Mix coatings to correct consistency in accordance with manufacturer's instructions before application. Do not reduce, thin, or dilute coatings or add materials unless such procedure is specifically described in manufacturer's product instructions.
          2.Supply each material in quantity required to complete entire project's work from a single production run.
 
          B.Back Primer for Transparent-Finished Woodwork:
          1.Same as finish coat.
          2.1 coat nitrocellulose lacquer sanding sealer; Minwax Lacquer Sanding Sealer (for use under lacquer).
          3.1 coat vinyl toluene copolymer; Minwax Sanding Sealer (for use under polyurethane).
 
          C.Wood Filler: Use one of the following, as appropriate to repair required:
          1.Shallow Nicks and Scratches: Minwax Blend-Fil Pencil.
          2.Minor Scratches, Gouges, and Nail Holes: Minwax Wood Putty.
          3.Gouges, Holes, Knot Holes, and Damaged Areas: Two-part, Minwax High Performance Wood Filler or Minwax Stainable Wood Filler.
          4.To Reinforce Decayed Wood: Minwax High Performance Wood Hardener.
 
          D.Stain Touch-Up: Minwax Wood Finish Stain Marker.
 
          E.Shellac, Lacquer, and Varnish Remover: Minwax Antique Furniture Refinisher.
 
          F.Application Accessories: Provide all primers, sealers, cleaning agents, tools, cleaning cloths, sanding materials, and clean-up materials required.
 
          2.3INTERIOR FINISH SYSTEMS
          ** NOTE TO SPECIFIER ** The finish systems specified below include the description of where each finish is to be used, options for the sheen of the top coat, the number of coats and the stain where applicable. Edit the descriptions for the location of surfaces for each finish; select the paragraph for one sheen and the number of coats and delete the others; and where optional paragraphs are included for stains and colors, select the paragraphs required and delete the paragraphs not required. Coordinate the surface preparation with Part 3 of the specification to assure proper results.
 
          A.Interior Wood - Natural Oiled Finish: Including trim, molding, and _________.
          1.Low Luster Finish: 2 coats tung oil, hand rubbed; Minwax Tung Oil Finish.
          2.Low Luster Finish: 3 coats tung oil, hand rubbed; Minwax Tung Oil Finish.
          3.Low Luster Finish: 2 coats antique oil, hand rubbed; Minwax Antique Oil Finish.
          4.Low Luster Finish: 3 coats antique oil, hand rubbed; Minwax Antique Oil Finish.
          ** NOTE TO SPECIFIER ** The following are protective clear finishes. Of special note is Minwax Super Fast-Drying Polyurethane for Floors. Its professional formula was specifically developed for use on hardwood floors. It provides a 25 percent faster dry time, requires no sanding between coats, and its advanced, anti-settling formula ensures less stirring and fewer highs and lows across large surfaces, resulting in an even sheen.
 
          B.Interior Wood - Natural Clear Finish: Floors, Stairs and ________:
          1.Satin: 3 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          2.Satin: 3 coats linseed oil-modified polyurethane; Minwax Super Fast-Drying Polyurethane for Floors.
          3.Satin, Minwax Water Based:
          a.1 base coat, water dispersible oil-modified urethane; Minwax Water Based Base Coat.
          b.3 finish coats, water dispersible oil-modified urethane; Minwax Water Based Polyurethane for Floors.
          4.Semi-Gloss: 3 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          5.Semi-Gloss: 3 coats linseed oil-modified polyurethane; Minwax Super Fast-Drying Polyurethane for Floors.
          6.Semi-Gloss, Minwax Water Based:
          a.1 base coat, water dispersible oil-modified urethane; Minwax Water Based Base Coat.
          b.3 finish coats, water dispersible oil-modified urethane; Minwax Water Based Polyurethane for Floors.
          7.Gloss: 3 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          8.Gloss: 3 coats linseed oil-modified polyurethane; Minwax Super Fast-Drying Polyurethane for Floors.
          9.Gloss, Minwax Water Based:
          a.1 base coat, water dispersible oil-modified urethane; Minwax Water Based Base Coat.
          b.3 finish coats, water dispersible oil-modified urethane; Minwax Water Based Polyurethane for Floors.
 
          C.Interior Wood - Natural Clear Finish: Including trim, doors, frames, cabinets, paneling, and _________________, not for use on floors or stairs
          1.Satin: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          2.Satin: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          3.Satin: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          4.Satin: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          5.Semi-Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          6.Semi-Gloss: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          7.Semi-Gloss: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          8.Semi-Gloss: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          9.Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          10.Gloss: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          11.Gloss: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          12.Gloss: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          ** NOTE TO SPECIFIER ** The following is a thin, clear oil-based finish that imparts a hand-rubbed appearance.
 
          D.Interior Wood - Natural Clear Finish: Including trim, doors, frames, and _________________, not for use on floors or stairs.
          1.Preparation as specified by manufacturer.
          2.Satin: 2 coats polyurethane; Minwax Wipe-On Poly.
          3.Satin: 3 coats polyurethane; Minwax Wipe-On Poly.
          4.Gloss: 2 coats polyurethane; Minwax Wipe-On Poly.
          5.Gloss: 3 coats polyurethane; Minwax Wipe-On Poly.
          ** NOTE TO SPECIFIER ** The following are oil-based stains. Wood Finish is available in 22 colors. Select one stain and one sheen for top coat and delete the others.
 
          E.Interior Wood Finish - Floors and Stairs:
          1.Stain: Minwax Wood Finish.
          a.1 coat modified linseed oil/hydrocarbon resin stain; Minwax Wood Finish.
          b.2 coats modified linseed oil/hydrocarbon resin stain; Minwax Wood Finish.
          c.1 coat modified linseed oil/hydrocarbon resin stain; Wood Finish Aerosol Spray.
          d.2 coats modified linseed oil/hydrocarbon resin stain; Wood Finish Aerosol Spray.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          e.Colors: Indicated on drawings.
          f.Colors: To be selected by Architect from manufacturer's full range of available colors.
          g.Color as follows:
          1)Cherry 235
          2)Colonial Maple 223
          3)Dark Walnut 2716
          4)Driftwood 2126
          5)Early American 230
          6)Ebony 2718
          7)English Chestnut 233
          8)Fruitwood 241
          9)Golden Oak 210B
          10)Golden Pecan 245
          11)Gunstock 231
          12)Ipswich Pine 221
          13)Jacobean 2750
          14)Natural 209
          15)Pickled Oak 260
          16)Provincial 211
          17)Puritan Pine 218
          18)Red Chestnut 232
          19)Red Mahogany 225
          20)Red Oak 215
          21)Special Walnut 224
          22)Sedona Red 222
          2.Stain: Minwax Gel Stain.
          a.1 coat thixotropic soya alkyd non-drip stain and finish; Minwax Gel Stain.
          b.2 coats thixotropic soya alkyd non-drip stain and finish; Minwax Gel Stain.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)Aged Oak
          2)Antique Maple
          3)Brazilian Rosewood
          4)Cherrywood
          5)Chestnut
          6)Honey Maple
          7)Mahogany
          8)Walnut
          9)Red Elm
          10)Hickory
          3.Satin: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          4.Satin: 2 coats linseed oil-modified polyurethane; Minwax Super Fast-Drying Polyurethane for Floors.
          5.Satin: 3 coats water dispersible oil-modified urethane; Minwax Water Based Polyurethane for Floors.
          6.Semi-Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          7.Semi-Gloss: 2 coats linseed oil-modified polyurethane; Minwax Super Fast-Drying Polyurethane for Floors.
          8.Semi-Gloss: 3 coats water dispersible oil-modified urethane; Minwax Water Based Polyurethane for Floors.
          9.Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          10.Gloss: 2 coats linseed oil-modified polyurethane; Minwax Super Fast-Drying Polyurethane for Floors.
          11.Gloss: 3 coats water dispersible oil-modified urethane; Minwax Water Based Polyurethane for Floors.
 
          F.Interior Wood - Stain with Clear Finish - Oil-Based Stain: Including trim, doors, frames, cabinets, paneling, and _______________, but not floors or stairs.
          1.On Softwoods: 1 coat Minwax Pre-Stain Wood Conditioner.
          2.Stain: Minwax Wood Finish.
          a.1 coat modified linseed oil/hydrocarbon resin stain; Minwax Wood Finish.
          b.2 coats modified linseed oil/hydrocarbon resin stain; Minwax Wood Finish.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)Colonial Maple 223
          2)Cherry 235
          3)Dark Walnut 2716
          4)Driftwood 2126
          5)Early American 230
          6)Ebony 2718
          7)English Chestnut 233
          8)Fruitwood 241
          9)Golden Oak 210B
          10)Golden Pecan 245
          11)Gunstock 231
          12)Ipswich Pine 221
          13)Jacobean 2750
          14)Natural 209
          15)Pickled Oak 260
          16)Provincial 211
          17)Puritan Pine 218
          18)Red Chestnut 232
          19)Red Mahogany 225
          20)Red Oak 215
          21)Sedona Red 222
          22)Special Walnut 224
          3.Stain: Wood Finish Aerosol Spray.
          a.1 coat modified linseed oil/hydrocarbon resin stain; Wood Finish Aerosol Spray.
          b.2 coats modified linseed oil/hydrocarbon resin stain; Wood Finish Aerosol Spray.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)Cherry 235
          2)Dark Walnut 2716
          3)Early American 230
          4)Golden Oak 210B
          5)Golden Pecan 245
          6)Provincial 211
          7)Red Mahogany 225
          8)Red Oak 215
          9)Special Walnut 224
          4.Stain: Minwax Gel Stain.
          a.1 coat thixotropic soya alkyd non-drip stain and finish; Minwax Gel Stain.
          b.2 coats thixotropic soya alkyd non-drip stain and finish; Minwax Gel Stain.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)Aged Oak
          2)Antique Maple
          3)Brazilian Rosewood
          4)Cherrywood
          5)Chestnut
          6)Honey Maple
          7)Mahogany
          8)Walnut
          9)Red Elm
          10)Hickory
          5.Low Luster Finish: 2 coats paste wax, hand rubbed; Minwax Paste Finishing Wax.
          6.Satin: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          7.Satin: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          8.Satin: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          9.Satin: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          10.Satin: 2 coats polyurethane; Minwax Wipe-On Poly.
          11.Satin: 3 coats polyurethane; Minwax Wipe-On Poly.
          12.Semi-Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          13.Semi-Gloss: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          14.Semi-Gloss: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          15.Semi-Gloss: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          16.Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          17.Gloss: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          18.Gloss: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          19.Gloss: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          20.Gloss: 2 coats polyurethane; Minwax Wipe-On Poly.
          21.Gloss: 3 coats polyurethane; Minwax Wipe-On Poly.
          ** NOTE TO SPECIFIER ** The following is water-based stain. Minwax Water-Based Wood Stain is mixed at the paint counter and is available in 50 colors; Minwax Paste Finishing Wax does turn amber, as does polyurethane, so may not be suitable over some light colors. In those cases, Minwax Polycrylic, which does not amber, may be a better choice. Select one sheen and delete the others.
 
          G.Interior Wood - Stain with Clear Finish: Including trim, doors, frames, cabinets, paneling, and _______________, not for use on floors or stairs.
          1.On Softwoods: 1 coat Minwax Water Based Pre-Stain Wood Conditioner.
          2.Stain: Minwax Water Based Wood Stain.
          a.1 coat water-based stain; Minwax Water Based Wood Stain.
          b.2 coats water-based stain; Minwax Water Based Wood Stain.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)White Wash Pickling Stain
          2)Rosewood
          3)Vermont Maple
          4)Colonial Pine
          5)American Walnut
          6)Natural Peach
          7)Desert Sand
          8)Natural Beige
          9)Latte
          10)Cocoa
          11)Oriental Ginger
          12)Cinnamon
          13)English Oak
          14)Honey Comb
          15)Terracotta
          16)Fruit Punch
          17)China Red
          18)Spice
          19)Honeydew
          20)Parchment
          21)Harvest Grain
          22)Mustard
          23)Winter Moss
          24)Coffee
          25)Toffee
          26)Antique Jade
          27)Verdigris
          28)Green Tea
          29)Botanical
          30)Driftwood
          31)Early Spring
          32)Onyx
          33)Pearl Gray
          34)Winter Sky
          35)River Stone
          36)Charcoal Gray
          37)Island Water
          38)Slate
          39)Deep Ocean
          40)Blue Hawaii
          41)Royal Mahogany
          42)Cherry Blossom
          43)Burgundy
          44)Dutch Chocolate
          45)Woodrose
          46)Sangria
          47)Cinnamon Toast
          48)Harvest Gold
          49)Antique Red
          50)Hunter Green
          51)Classic Black
          3.Low Luster Finish: 2 coats paste wax, hand rubbed; Minwax Paste Finishing Wax.
          4.Low Luster Finish: 2 coats tung oil, hand rubbed; Minwax Tung Oil Finish.
          5.Low Luster Finish: 3 coats tung oil, hand rubbed; Minwax Tung Oil Finish.
          6.Satin: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          7.Satin: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          8.Satin: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          9.Satin: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          10.Semi-Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          11.Semi-Gloss: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          12.Semi-Gloss: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          13.Semi-Gloss: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          14.Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          15.Gloss: 3 coats acrylic copolymer/aliphatic polyurethane; Minwax Polycrylic Protective Finish.
          16.Gloss: 3 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          17.Gloss: 4 coats nitrocellulose lacquer; Minwax Clear Brushing Lacquer.
          ** NOTE TO SPECIFIER ** The following are combination stain and finish. Select one sheen and delete the others.
 
          H.Interior Wood - Stain with Clear Finish - One-Step: Including trim, doors, frames, cabinets, paneling, and _______________, but not floors or stairs.
          1.On Softwoods: 1 coat Minwax Pre-Stain Wood Conditioner.
          2.Satin: 2 coats soya uralkyd stain and finish; Minwax Polyshades.
          3.Gloss: 2 coats soya uralkyd stain and finish; Minwax Polyshades.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs for Minwax Polyshades colors and delete the paragraph not required.
          4.Colors: Indicated on drawings.
          5.Colors: To be selected by Architect from manufacturer's full range of available colors.
          6.Color as follows:
          a.Antique Walnut
          b.American Chestnut
          c.Bombay Mahogany
          d.Classic Black
          e.Classic Oak
          f.Honey Pine
          g.Mission Oak
          h.Natural Cherry
          i.Old Maple
          j.Pecan
          k.Royal Walnut
          l.Tudor
          7.Soft Luster: 2 coats thixotropic alkyd, soya oil-modified polyurethane stain and finish; Minwax Woodsheen Rubbing Stain & Finish.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs for Minwax Woodsheen Rubbing Stain & Finish colors and delete the paragraph not required.
          8.Colors: Indicated on drawings.
          9.Colors: To be selected by Architect from manufacturer's full range of available colors.
          10.Color as follows:
          a.Colonial Walnut
          b.Manor Oak
          c.Natural
          d.Plantation Walnut
          e.Rosewood
          f.Windsor Oak
          ** NOTE TO SPECIFIER ** Minwax Gel Stain is a non-drip stain that adds natural-looking color to almost any wood, metal, fiberglass, and hardboard surfaces. It is especially designed for hard to stain woods, such as pine or plywood, as well as non-wood surfaces. Ideal for vertical applications such as door and moldings. Select one top coat and delete the others.
 
          I.Interior Wood - Simulated Wood Grain Finish: Including trim, doors, frames, cabinets, and _______________.
          1.Minwax Gel Stain: 2 coats thixotropic soya alkyd non-drip stain and finish.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraph not required.
          2.Colors: Indicated on drawings.
          3.Colors: To be selected by Architect from manufacturer's full range of available colors.
          4.Color as follows:
          a.Aged Oak
          b.Antique Maple
          c.Brazilian Rosewood
          d.Cherrywood
          e.Chestnut
          f.Honey Maple
          g.Mahogany
          h.Walnut
          i.Red Elm
          j.Hickory
          5.Use Minwax Graining Tool, match Architect's sample of finish.
          6.Satin: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          7.Semi-Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
          8.Gloss: 2 coats linseed oil-modified polyurethane; Minwax Fast-Drying Polyurethane.
 
          2.4EXTERIOR FINISH SYSTEMS
          ** NOTE TO SPECIFIER ** The finish systems specified below include the description of where each finish is to be used, options for the sheen of the top coat, the number of coats and the stain where applicable. Edit the descriptions for the location of surfaces for each finish; select the paragraph for one sheen and the number of coats and delete the others; and where optional paragraphs are included for stains and colors, select the paragraphs required and delete the paragraphs not required. Coordinate the surface preparation with Part 3 of the specification to assure proper results.
 
          A.Exterior Wood - Natural Clear Finish: Including doors, trim, soffits, and __________________.
          1.Satin: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          2.Semi-Gloss: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          3.Gloss: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          ** NOTE TO SPECIFIER ** Minwax Gel Stain is a non-drip stain that adds natural-looking color to almost any wood, metal, fiberglass, and hardboard surfaces. It is especially designed for hard to stain woods, such as pine or plywood, as well as non-wood surfaces. Ideal for vertical applications such as door and moldings.
 
          B.Exterior Wood - Stained Finish: Including trim, doors, frames, and _______________.
          1.Minwax Gel Stain:
          a.1 coat thixotropic soya alkyd non-drip stain and finish, Minwax Gel Stain.
          b.2 coats thixotropic soya alkyd non-drip stain and finish, Minwax Gel Stain.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraphs not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)Aged Oak
          2)Antique Maple
          3)Brazilian Rosewood
          4)Cherrywood
          5)Chestnut
          6)Honey Maple
          7)Mahogany
          8)Walnut
          9)Red Elm
          10)Hickory
          2.Satin: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          3.Semi-Gloss: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          4.Gloss: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
 
          C.Exterior Wood - Simulated Wood Grain Finish: Including trim, doors, frames, and _______________.
          1.Minwax Gel Stain:
          a.1 coat thixotropic soya alkyd non-drip stain and finish.
          b.2 coats thixotropic soya alkyd non-drip stain and finish.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the paragraphs not required.
          c.Colors: Indicated on drawings.
          d.Colors: To be selected by Architect from manufacturer's full range of available colors.
          e.Color as follows:
          1)Aged Oak
          2)Antique Maple
          3)Brazilian Rosewood
          4)Cherrywood
          5)Chestnut
          6)Honey Maple
          7)Mahogany
          8)Walnut
          9)Red Elm
          10)Hickory
          2.Satin: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          3.Semi-Gloss: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
          4.Gloss: 3 coats clear urethane; Minwax Helmsman Spar Urethane.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin application of coatings until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Stir before and during application as recommended by manufacturer.
 
          C.Do not apply to wet or damp surfaces.
 
          D.Apply using methods recommended by manufacturer.
 
          E.Apply without runs, drips, or sags, without brush marks, and with consistent sheen.
 
          F.Apply at spreading rate required to achieve the manufacturer's recommended film thickness.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION