| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products manufactured by Seal-Krete which is located at the following address: 306 Gandy Road Auburndale, FL 33823-1527 Tel: (800) 323-7357 Tel: (863) 967-1535 Fax: (863) 965-2326 E-mail: sales@seal-krete.com Web: www.seal-krete.com [ Click Here ] for additional information. SEAL-KRETE is a leading provider of premium concrete and masonry sealers, paints, stains and decorative coatings to the paint, construction and DIY industries. SEAL-KRETE products are environmentally friendly; water and acrylic-based, with low VOC's. Using SEAL-KRETE products will ensure your projects maintain their original appearance for years to come. This specification includes Seal-Krete Epoxy Seal which is a ready to use, water based acrylic epoxy blend that results in a UV resistant, satin finish that resists scuffing, peeling, blistering and fading. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Surface preparation of concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Epoxy fortified concrete floor paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Concrete Surface coordination and curing provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09900 -. Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 4541 - Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 4060 - Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abrader. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 2794 - Resistance of Organic. Coatings to the Effects of Rapid Impact resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 522 - Standard Test Methods for Mandrel Bend Test of Attached Organic Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 4585 - Standard Practice for Testing Water Resistance of Coatings Using Controlled Condensation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 3363 - Standard Test Method for Film Hardness by Pencil Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2486 - Standard Test Method for Scrub Resistance of Wall Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM C 1028 - Standard Test Method for Determining the Static Coefficient of Friction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Product shall comply with federal, state, and local volatile organic compounds (VOC) regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: A firm or individual experienced in applying paints and coatings similar in material, design, and extent to those indicated for this project, whose work has resulted in applications with a record of successful in-service performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pre-Installation Meeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Convene at job site seven calendar days prior to scheduled beginning of construction activities of this section to review requirements of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Require attendance by representatives of the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Paint manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Installer of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Other entities directly affecting, or affected by, construction activities of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Notify Architect four calendar days in advance of scheduled meeting date. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Keep container closed when not in use, protect containers from abuse, protect from extreme temperatures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | EXTRA MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Furnish extra paint materials from the same production run as the materials applied and in the quantities described below. Package with protective covering for storage and identify with labels describing contents. Deliver materials to the Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Quantity: Furnish Owner with an addition three percent, but not less than 1 gallon (3.8 l) or one case, as appropriate, of each material and color applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Seal-Krete, A Division of Convenience Products, which is located at: 306 Gandy Rd. ; Auburndale, FL 33823; Toll Free Tel: 800-323-7357; Tel: 863-967-1535; Email: request info; Web: www.seal-krete.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Paint: Seal-Krete Epoxy-Seal. A ready-to-use, water based, acrylic-epoxy blend formulated to resist hot tire pickup, chemicals, oil, grease and gasoline stains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Premium Satin | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: Selected from manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Volume Solids: 35.00 plus or minus 1 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight Solids: 41.00 plus or minus 1 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | VOC (EPA method 24): 90 g/l. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Odor: Very low. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Spread rate (per coat): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wet mils: 3.5-4.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dry mils: 1.5-2.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Coverage: 300-500 square feet per gallon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Flash Point: >200 degrees Fahrenheit closed cup method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Performance: Meets or exceeds the following ASTM Tests: Based on two coats, 4 mils dry film thickness applied on smooth, bare, etched concrete: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ASTM D 4541 (adhesion, 570 psi): 100 percent concrete failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ASTM D 4060 (abrasion, CS-11 wheel, 1000 cycles) 30 mg loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ASTM D 2794 (impact resistance) 30 inch pounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ASTM D 522 (flexibility, 180 bend, 1/8 inch (3.2 mm) mandrel) Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | ASTM D 4585 (humidity resistance) 500 hour rating of 10 for blistering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | ASTM D 3363 (pencil hardness) F very hard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | ASTM D 2486 (scrub resistance) Passes 1000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | ASTM C 1028-96 (slip resistance) 60 minutes minimum static coefficient of friction rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | SURFACE PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bare Concrete: Concrete must have cured for a minimum of 30 days before application. Etch the surface with a concrete etching solution to allow for proper penetration and adhesion. After etching, rinse the surface thoroughly and let dry. If muratic acid is used, it must be neutralized before proceeding. Test surface for immediate water penetration before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Previously sealed, stained or painted concrete: Remove loose or peeling paint and degloss surface by sanding with 150-200 grit paper. Follow with a general cleaning. Rinse thoroughly and let dry. The surface should then be coated with a clear acrylic, bonding-primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Apply only when air and surface temperatures are between 55 and 90 degrees F (13 and 32 degrees C). If more than one gallon is used, intermix all product to ensure color uniformity; stir well. Apply a very thin coat as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use a 1/4 inch (6 mm) nap roller for smooth troweled surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use a 3/8 inch (9.5 mm) nap roller for broom-finish surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Use a 1/2 inch (12.5 mm) nap roller for rough or textured surface) or nylon-polyester brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Paint may be diluted with one pint of water per gallon to improve penetration of the first coat. Wait four to six hours (additional dry time is needed in lower temperatures or when relative humidity is more than 50 percent). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply second coat full strength in a direction perpendicular to the first. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Dry time: Dry to touch two hours at 77 degrees F (25 degrees C), 50 percent relative humidity. Dry to light foot traffic in twenty four hours, heavy foot traffic in seventy two hours. Allow a minimum of five days before subjecting to automotive traffic. Premature traffic could cause paint to lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEAN-UP AND STORAGE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean tools with soap and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Contact local refuse collection agency for disposal of empty containers and unused paint. Do not flush to sanitary sewer or waterway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wait thirty days before rinsing or cleaning surface. To avoid premature paint failure, do not use abrasive cleaners, rotating tip devices or pressure-washers on surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged surfaces before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||