MasterFormat: 95
Download this Masonry Color Treatment Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Nawkaw Corporation Masonry Color Treatment
 
         
SECTION 09980
 
         
 
         
MASONRY COLOR TREATMENT
 
         
 
         
          ** NOTE TO SPECIFIER ** Nawkaw Corporation; Masonry Color Treatment.
.
This section is based on the products of Nawkaw Corporation, which is located at:
2260 Mars Hill Road.
Watkinsville, GA 30677.
Te1: (800) 905-2692.
Fax: (706)310-9339.
Email: info@nawkaw.com.
Web: www.nawkaw.com.
.
Nawkaw Corporation is an international company that manufactures, sells and applies proprietary water based stain products to masonry surfaces, such as brick, block, mortar, pre-cast, stucco and concrete. Contractors, developers, property management individuals, government organizations, architects and homeowners specify Nawkaw's services and products every year. Nawkaw is recognized as the International market leader and is responsible for establishing this niche industry..In 1972, as a part-time worker for Canada Brick in Toronto, Canada, Russell Gray founded what was to become Nawkaw Corporation. He hired research chemists and began developing a full proprietary product line of specialty masonry coloring products. The products were tested for durability and color fastness in a wide range of environmental conditions. All products passed the test and met or exceeded all government regulatory requirements. While products were developed, Nawkaw application techniques were refined. Within months, requests for the masonry staining service were coming from all across North America. Within 24 months, there were requests from Australia, England, Russia and Africa. In 1988, Gray's Company was officially trademarked under the name Nawkaw Corporation..In 1996, the first Australian office was opened in Sydney and during the same year, the first sample job was completed in England for the London Housing Authority. Nawkaw currently offers a full range of masonry coloring products and services to contractors, architects, homeowners and specifiers around the globe, and expects further expansion to continue.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Emulsion Color Treatment.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Concrete to receive color treatment.
 
          B.Section 03400 - Precast Concrete: Concrete to receive color treatment.
 
          C.Section 04200 - Masonry Units: Masonry Units to receive color treatment.
 
          D.Section 04400 - Stone: Stone to receive color treatment.
 
          E.Section 09220 - Stucco: Stucco to receive color treatment.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of three (3) years demonstrated experience in installing products of the same type and scope as specified.
 
          C.Environmental Regulations: Submit certification that products listed in this section comply with Federal, State and Local VOC regulations.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation. Wherever possible, store materials in a secure, indoor facility.
 
          B.Keep products away from sparks or open flame.
 
          C.Keep all water based materials from freezing.
 
          D.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          1.Duration: Twenty-five (25) years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Nawkaw Corporation, which is located at: 2260 Mars Hill Rd. ; Watkinsville, GA 30677; Toll Free Tel: 800-905-2692; Tel: 706-310-9339; Fax: 706-310-9310; Email: request info; Web: www.nawkaw.com
 
          2.2SCOPE
 
          A.Apply a material that acts as water repellant while modifying the existing color of the masonry surface on above grade vertical or splayed masonry surfaces.
 
          2.3EMULSION COLOR TREATMENT
 
          A.General: NECT-90 - Hydrous, multiple polymer formulation of resin solids and color pigments. UV resistant, light-fast and mold, mildew and fungus resistant.
 
          B.Performance:
          1.Specific Gravity: 1.27 - 1.31.
          2.Viscosity at 72 F (22 C): 70 - 95 KU.
          3.Solids (Weight): 36 to 39 percent.
          4.Solids (Volume): 31 to 34 percent.
          5.pH: 8.5 - 9.5.
          6.Gloss / Sheen: Flat.
          7.Volatile Organic Compound (VOC): Less than 5 percent.
 
          C.Finish:
          ** NOTE TO SPECIFIER ** Select color. Delete one of the next two paragraphs.
          1.Color: Formulate to match existing masonry.
          2.Color: Formulate to color as selected by the Owner or Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that surfaces to receive Work are structurally sound and fully intact.
 
          C.Verify that new masonry has cured at least twenty-one (21) days prior to starting Work.
 
          D.Verify that surfaces to receive Work have a neutral pH.
 
          E.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation. Allow surfaces to dry completely before applying coating.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Where present, treat alkali or efflorescence with a neutralizing agent recommended for the surface.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Do not proceed with Work when ambient temperatures are less than 25 F (4 C) or greater than 110 F (43 C).
 
          C.Verify color uniformity twelve (12) hours after application. Recoat areas where blotches, blemishes or imperfections are present.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect shrubs, metal, wood trim, glass, asphalt, and other building hardware from overspray during application.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION