| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of United Gilsonite Laboratories which is located at: 1396 Jefferson Ave. P. O. Box 70 Scranton, PA 18501 Tel: (570) 344-1202 Toll Free Tel: (800) 845-5227 Fax: 570-969-7634 Email: ugladv@ugl.com Web: www.ugl.com HYPERLINK "http://www.arcat.com/arcatcos/cos9536/arc36223.html?src=spec" Click Here for additional information. For over 85 years, United Gilsonite Laboratories (UGL) has been respected and known for quality brand products that consumers are proud to use and stand behind. Our products serve both the seasoned professional as well as the rookie do-it-yourselfers. With products to complete the most demanding projects from surface preparation, to protection and beautification for both residential and commercial applications. DRYLOK, and UGL NuDeck are registered trademarks of United Gilsonite Laboratories; all rights reserved. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Masonry and Concrete Sealers and Coatings including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | DRYLOK Water-Base Silicone Brick and Masonry Sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | DRYLOK Natural Look Sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | DRYLOK WetLook High Gloss Sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | DRYLOK Concrete Protector with SaltLok Technology. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | DRYLOK E1 1-Part Epoxy Floor Coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | DRYLOK Latex Concrete Floor Coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | UGL NuDeck Wood and Concrete Restorative Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | DRYLOK Concrete Stain & Toner. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | DRYLOK Non-Skid Texture Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | DRYLOK Latex Bonding Agent. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | DRYLOK Etch. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | DRYLOK Liquid Etch. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03300 - Concrete: Surface coordination and curing provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 03470 - Tilt-up Precast Concrete: Surface coordination and curing provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 04210 - Clay Masonry Units: Surface coordination and curing provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 04220 - Concrete Masonry Units: Surface coordination and curing provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 09220 - Portland Cement Plaster: Surface coordination and curing provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM C 309 - Standard Specification for Liquid Membrane-Forming Compounds for Curing Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D 16 - Standard Terminology for Coat, Related Coatings, Materials, and Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D 6904 - Standard Practice for Resistance to Wind-Driven Rain for Exterior Coatings Applied to Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D 7088 - Standard Practice for Resistance to Hydrostatic Pressure for Coatings Used in Below Grade Applications Applied to Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: For each coat system indicated, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material List: An inclusive list of required coating materials. Indicate each material and cross-reference specific coating, finish system, and application. Identify each material by manufacturer's catalog number and general classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Manufacturer's Information: Manufacturer's technical information, including label analysis and instructions for handling, storing, and applying each coating material. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Installer Qualifications: A firm or individual experienced in applying coats and coatings similar in material, design, and extent to those indicated for this Project, whose work has resulted in applications with a record of successful in-service performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer Qualifications: A firm with minimum 10 years successful experience with coatings specified in this Section. Obtain block fillers and primers for each coating system from the same manufacturer as the finish coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Surfaces to be Coated: Coat exposed surfaces. If an item or a surface is not specifically mentioned, coat the item or surface the same as similar adjacent materials or surfaces. If a color or finish is not indicated, Architect will select from colors and finishes available. Do not coat prefinished items, concealed surfaces, finished metal surfaces, operating parts, and labels. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver materials to Project site in manufacturer's original, unopened packages and containers bearing manufacturer's name and label. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store materials not in use in tightly covered containers in a well-ventilated area at a minimum ambient temperature of 45 degrees F (7 degrees C). Maintain storage containers in a clean condition, free of foreign materials and residue. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: United Gilsonite Laboratories, which is located at: 1396 Jefferson Ave. P. O. Box 70; Scranton, PA 18501; Toll Free Tel: 800-845-5227; Tel: 570-344-1202; Fax: 570-969-7634; Email: request info; Web: http://www.ugl.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Web: www.ugl.com | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | COATING MATERIALS - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material Compatibility: Provide materials that are compatible with one another and with the substrates indicated under conditions of service and application, as verified by manufacturer based on testing and field experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | VOC Classification: Provide masonry coating materials, including primers, undercoats, and finish-coat materials, that have a VOC classification meeting AIM standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Color: Refer to Finish Schedule and Coat Legend for coat colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | COATING MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Brick and Masonry Sealer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Water-Base 5% Silicone Brick and Masonry Sealer. Formulated to be invisible on stucco, brick and concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | % Weight Solids: 5.0%. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | % Volume Solids: 0.0%. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Application: Formulated for exterior above grade vertical masonry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Keeps water out. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Allows water vapor to escape. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Resists 98 mph wind-driven rain. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Will not damage asphalt shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Coverage: 150 sq. ft./gal. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Dry Time: One hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Recommended Film Thickness: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Standards: Complies with all current VOC requirements. (does not exceed 200 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Standards: Tested to Fed. Spec. TT-C-555B, PAR. 3.3.3, Resistance to Wind Driven Rain of 98 mph. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Clear Sealer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Natural Look Sealer. Water base, latex one-coat sealer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | % Weight Solids: 15% ± 0.5%. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | % Volume Solids: 14% ± 0.5%. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Application (Sealer): Specially formulated to protect interior and exterior masonry surfaces, including concrete driveways, basement floors, garage floors, concrete sidewalks, patios and terrazzo, brick and slate surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Application (Primer): Solidify the surface for painting when applied over powdery surfaces such as chalking masonry paint, sand blasted masonry and powdering mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Application (Primer-Sealer): Use under latex, alkyd or polyurethane concrete floor paints or carpeting. For self-adhesive floor tiles, check with tile manufacturer for adhesion compatibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Application (Concrete Hardener): Use on freshly poured concrete to as a concrete cure/ hardener. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sealer: Protect masonry against acids, alkalis, road salts, deicing compounds, household cleaners, gasoline, oil and weathering. Protects against dusting, staining and spalling (surface cracking and pock marking). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Concrete Hardener: When applied to freshly poured concrete, after the surface has set for 24 hours and excess water has been removed, product will control water evaporation resulting in maximum concrete hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Matte finish sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Coverage (Sq. Ft./US Gal.): 400 sq. ft./gal. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Dry Time: Light foot traffic: 2 hours; Heavy traffic: 24 hours; To recoat: 6 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Recommended Film Thickness/Coat: N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Standards: Sealer meets ASTM C-309 standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Standards: Complies with all current VOC requirements. (does not exceed 250 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | High Gloss Sealer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK WetLook High Gloss Sealer. Latex base. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | % Weight Solids: 20% ± 0.5%. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | % Volume Solids: 18% ± 0.5%. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Application: interior, exterior, horizontal or vertical masonry surfaces, including concrete driveways, garage floors, basement floors, concrete sidewalks, block retaining walls, brick siding/walkways, terrazzo, and slate surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Protection against deterioration caused by de-icing salt, gasoline, oil, weathering and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Seals and builds to a high gloss finish on bare and previously painted masonry surfaces. Restores finish and clean ability to a non-glossy latex floor coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Coverage (Sq. Ft./US Gal.): 400 sq. ft./gal. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Dry Time: To touch: 1 hour; To recoat: 4 hours; Rain free: 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Recommended Film Thickness: 4 wet mils/coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: High gloss sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Standards: Complies with all current VOC requirements. (does not exceed 100 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Barrier Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Concrete Protector with SaltLok. Latex base. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | % Weight Solids: 19 to 21%. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | % Volume Solids: 18 to 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Application (Sealer): Interior, exterior, horizontal or vertical masonry surfaces, including concrete driveways, garage floors, basement floors, concrete sidewalks, block retaining walls, brick siding/walkways, terrazzo, and slate surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Application (Primer-Sealer): As a primer/sealer prior to applying DRYLOK Latex Base Concrete Floor Paint, DRYLOK E1 1-Part Epoxy Floor Paint, latex, alkyd or polyurethane concrete floor paints or carpeting. For self-adhesive floor tiles, check with tile manufacturer for adhesion compatibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Application (Concrete Hardener): Use on freshly poured concrete to as a concrete cure/ hardener. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sealer: Protect masonry against acids, alkalis, road salts, deicing compounds, household cleaners, gasoline, oil and weathering. Protects against dusting, staining and spalling (surface cracking and pock marking). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Concrete Hardener: When applied to freshly poured concrete, after the surface has set for 24 hours and excess water has been removed, product will control water evaporation resulting in maximum concrete hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coverage (Sq. Ft./US Gal.): 400 sq. ft./gal. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Dry Time: To touch: 1 hour; To recoat: 6 hours; Heavy traffic: 24 hours; Rain free: 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Recommended Film Thickness: 5 wet mils/coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: Matt sheen. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Standards: Complies with all current VOC requirements. (does not exceed 100 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Coats: one is recommended, two maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Epoxy Floor Coat | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK E1 1-Part Epoxy Floor Coat. Epoxy ester/acrylic blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Exterior horizontal masonry surfaces like concrete steps, walkways, garage floors, laundry rooms, and basements. High traffic formula. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Resists hot tire pick-up, chemicals, oil, grease and gasoline stains. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Formulated using advanced Epoxy Ester resin for a durable finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | UV-resistant semi-gloss finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sheen: Semi-gloss. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Tint: Arctic White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Tint: Chestnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tint: Dark Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tint: Harvest Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tint: Natural Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Tint: Sage. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Tint: Sky Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Tint: Stone Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Tint: Terra Cotta. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Ready-Mix Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Ready-Mix Color: Platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: 300 to 400 square feet per gallon | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Dry time: To touch: 30 minutes to1 hour; To recoat: 4 hours; Light use: 4 hours; Heavy use: 24 hours; Vehicular traffic: 5-7 days; Maximum resistance properties: 3 to 5 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Recommended Film Thickness:/coat: 4 to 5 mils wet mils/coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coats: Maximum of 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Standards: Complies with all current VOC requirements. (does not exceed 50 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Latex Concrete Floor Coat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Latex Concrete Floor Coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Horizontal masonry and wood surfaces of concrete and wooden steps, concrete walkways, and garage/basement floors. Use with decorative stencils to add visual interest and protection. Interior/exterior | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: Non-flammable. Resists hot tire pick-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sheen: Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Tint: Caramel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Tint: Deep Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tint: Platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tint: Spruce. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Ready-Mix Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Ready-Mix Color: Gull. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Ready-Mix Color: Dover Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Ready-Mix Color: Soft Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Ready-Mix Color: Persian Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Ready-Mix Color: Bamboo Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Ready-Mix Color: Terra Cotta. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Ready-Mix Color: Georgetown Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: 500 to 600 square feet per gallon | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Dry time: To touch: 30 minutes to1 hour; To recoat: 4 hours; Light use: 4 hours; Heavy use: 24 hours; Vehicular traffic: 5 days; | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Recommended Film Thickness:/coat: 4 mils wet mils/coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coats: Maximum of 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Standards: Complies with all current VOC requirements. (does not exceed 50 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Standards: Green Wise Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Wood and Concrete Restorative Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: UGL NuDECK. Acrylic, alkyd, elastomeric blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Renew old and damaged concrete and wood surfaces with no special applicators, primers or topcoats. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provides excellent ultraviolet resistance, breathability and superior adhesion to old wood and concrete surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Formulated with an elastomeric resin for superior expansion and contraction. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Excellent abrasion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Fills up to 1/4 inch (6 mm) cracks in concrete, and fill nail holes and lock down splinters on old weathered wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Creates a mildew-resistant coat film with a non-slip finish for horizontal and vertical surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sheen: Flat<5% @ 60 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Tint: Beechwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Tint: Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tint: Black Canyon. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tint: Butternut. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tint: California Rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Tint: Cape Cod Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Tint: Cedarwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Tint: Chocolate. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Tint: Colonial Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Tint: Deep Desert Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Tint: Fawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Tint: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Tint: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Tint: Manor Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Tint: Navajo White. | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Tint: New Pilgrim Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Tint: Parchment. | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Tint: Pilgrim Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Tint: Platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
u. | Tint: Prairie Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
v. | Tint: Sable. | |||||||||||||||||||||||||||||||||||||||||||||||||
w. | Tint: Sage. | |||||||||||||||||||||||||||||||||||||||||||||||||
x. | Tint: Salem Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
y. | Tint: Sandpiper. | |||||||||||||||||||||||||||||||||||||||||||||||||
z. | Tint: Sierra Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
aa. | Tint: Stonehedge. | |||||||||||||||||||||||||||||||||||||||||||||||||
ab. | Tint: Winter White. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: 100 square feet per US gallon. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Dry time: To touch: 1 to 2 hours; To recoat: 3 to 6 hours; Light use: 24 hours; Heavy use: 3 to 5 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Recommended Film Thickness:/coat: 13 to 17 mils wet mils/coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Coats: Maximum of 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Standards: Complies with all current VOC requirements. (does not exceed 100 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Concrete Stain and Toner: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Concrete Stain and Toner. Water-based. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: A layered, faux or single-color look. Water base, semi-opaque formulation can be used on aging and new concrete, alone or in combination with other colors to achieve a decorative finish. Apply to interior/exterior concrete surfaces | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: Hides stains and imperfections. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sheen: Semi-opaque. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Tint: Autumn Sun. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Tint: Battleship Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tint: Blue Stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tint: Desert Stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tint: Dusty Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Tint: Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Tint: Mystic Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Tint: Prussian Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Tint: Pueblo Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Tint: Sage. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Tint: Soft Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Tint: Soft Platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Ready-Mix Color: Concrete Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Ready-Mix Color: Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Ready-Mix Color: Maple Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: 100 square feet per gallon. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Dry time: To recoat: 4 hours; Light use: 4 hours; Heavy use: 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Recommended Film Thickness:/coat: 1.5 mils wet mils/coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Standards: Complies with all current VOC requirements. (does not exceed 100 g/L). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SURFACE PREPERATION MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Non-Skid Texture Additive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Non-Skid Texture Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: A powder additive that mixes with interior and exterior coatings. Lightweight aggregate additive for use with high-gloss coatings or slippery films. Does not settle to the bottom of coatings | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Coverage: 2 to 4 ounces added to 1 gallon of coating, depending on your desired level of slip-resistance | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Latex Bonding Agent: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Latex Bonding Agent. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Repair and repoint masonry, parge walls, resurface concrete driveways, patios, slabs, and steps. Interior/exterior | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: Forms a long-lasting, tight bond to the original surface. Improves the performance of powdered water proofers. Cleans up with soap and water | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Coverage: up to 500 square feet per gallon depending on the porosity of the surface | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Dry time: 30 minutes when used prior to top coating with plaster or concrete | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Concrete Cleaner & Degreaser: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Concrete Cleaner & Degreaser. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Preparing a concrete surface for staining, coating or repair. Clean concrete walkways, patios, garage floors, basements, concrete driveways, carports, pool areas, and concrete tennis courts, as well as brick, stucco and concrete walls | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: Industrial-strength concrete surface cleaner by removing grease, oil, and dirt stains. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Standards: Contains Petroleum Distillate. Dispose of contaminated absorbent, container and unused contents in accordance with local, state and federal regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: Cleans up to 40 square feet per quart | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Active time: 5-10 minutes | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Masonry Cleaner: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Etch. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Clean and etch concrete, stone, tile, galvanized metal, and brick. Cut into unprotected parts of metal surfaces, smooth and highly troweled concrete, brick, and ceramic tile. Interior/exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: No harmful fumes. A powder form that mixes with water. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Standards: pH - 1.18 (1% solution/water). Sulfuric acid mixture. Dispose of contaminated absorbent, container and unused contents in accordance with local, state and federal regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: 12 ounces will etch 300 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Liquid Etch: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Liquid Etch. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Clean and etch concrete, stone, tile, galvanized metal, and brick. Interior/exterior. Cut into unprotected parts of metal surfaces, smooth and highly troweled concrete, brick, and ceramic tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: Self-neutralizing. Ready to use - no mixing required. No harmful fumes. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Standards: Dilute sulfuric acid mixture. Dispose of contaminated absorbent, container and unused contents in accordance with local, state and federal regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Coverage: 300-600 square feet per gallon. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | EQUIPMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Specialty Roller Cover: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Specialty Roller Cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Coating all types of masonry including stucco, brick, concrete, and more. Use with masonry waterproofers, floor coats, and full-bodied coatings. Interior/exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: The nap is fabricated to help hide minor surface imperfections and easily conforms to surface peaks and valleys, yielding a more even coating. Reusable. Shed-resistant | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: Fits a 9 inches (229 mm) roller frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Brush: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: DRYLOK Brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application: Masonry waterproofers, floor coats, etching compounds, deck and siding stains, and other full-bodied coatings. Interior/exterior. DRYLOK Latex Masonry Waterproofer, DRYLOK Extreme Masonry Waterproofer, DRYLOK Latex Concrete Floor Coat and DRYLOK Etch. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Performance: Synthetic bristle brush. Chiseled tip. Extra-firm bristles to ensure maximum coating. Reusable. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Coordination of Work: Review other Sections in which primers are provided to ensure compatibility of the total system for various substrates. On request, furnish information on characteristics of finish materials to ensure use of compatible primers. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Notify Architect of anticipated problems when using the materials specified over substrates primed by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If a potential incompatibility of primers applied by others exists, obtain the following from the primer Applicator before proceeding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Confirmation of primer's suitability for expected service conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Confirmation of primer's ability to be top coated with materials specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | General: Remove items already installed that are not to be coated. If removal is impractical or impossible because of size or weight of the item, provide surface-applied protection before surface preparation and coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | After completing coating operations in each space or area, reinstall items removed using workers skilled in the trades involved. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Cleaning: Before applying coat or other surface treatments, clean substrates of substances that could impair bond of the various coatings. Remove oil and grease before cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Schedule cleaning and coating so dust and other contaminants from the cleaning process will not foul surrounding area and surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Surface Preparation: Clean and prepare surfaces to be coated according to manufacturer's written instructions for each particular substrate condition and as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Clean all surfaces of dirt, grease, form oil and wax. Remove loose or chalky deposits, parting membranes and efflorescence. Point cracks, voids and surface fissures. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Point holes, cracks, fissures, wall-floor joints, cold joints and non-working joints with patching compound specified. Install per manufacturer instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remove incompatible primers. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Cementitious Substrates: Prepare concrete, brick, concrete masonry block, and cement plaster surfaces (stucco) to be coated. Remove efflorescence, chalk, dust, dirt, grease, oils, and release agents. Roughen as required to remove glaze. If hardeners or sealers have been used to improve curing, use mechanical methods to prepare surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Use abrasive blast-cleaning methods if recommended by coating manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Determine alkalinity and moisture content of surfaces by performing appropriate tests. If surfaces are sufficiently alkaline to cause the finish coat to blister and burn, correct this condition before application. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Do not coat surfaces if moisture content exceeds that permitted in manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Material Preparation: Carefully mix and prepare coating materials according to manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Maintain containers used in mixing and applying coatings in a clean condition, free of foreign materials and residue. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Stir materials before applying to produce a mixture of uniform density. Stir as required during application. Do not stir surface film into the material. Remove film and, if necessary, strain coating material before using. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Use only the type of thinners approved by manufacturer and only within recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Tinting: Tint each undercoat a lighter shade to simplify identification of each coat when multiple coats of same material are applied. Tint undercoats to match the color of the finish coat, but provide sufficient differences in shade of undercoats to distinguish each separate coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | General: Apply masonry coatings according to manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Use applicators and techniques best suited for the material being applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not apply masonry coatings over dirt, rust, scale, grease, moisture, scuffed surfaces, or conditions detrimental to forming a durable coating film. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Provide finish coats compatible with primers used. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Extend coatings into floor and wall joints and other areas, as required, to maintain system integrity and provide desired protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Application Procedures: Apply coatings by brush, roller, spray, or other applicators according to manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Apply number of coats at coverage rate recommended by manufacturer unless otherwise noted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Completed Work: Match approved Samples for color, texture, and coverage. Remove, refinish, or recoat work that does not comply with specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | After completing coating, clean glass and coating-spattered surfaces. Remove spattered coating by washing and scraping without scratching or damaging adjacent finished surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect work of other trades, whether being coated or not, against damage from coating. Correct damage by cleaning, repairing or replacing, and recoating, as approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Provide "Wet Coat" signs to protect newly coated finishes. After completing coating operations, remove temporary protective wrappings provided by others to protect their work. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | After work of other trades is complete, touch up and restore damaged or defaced coated surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||