| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of AARCO Products Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Yaphank, NY 11980 Tel: (800) 989-2348 Tel: (631) 924-5461 Fax: (631) 924-5843 E-mail: sales@aarcoproducts.com Web: www.aarco.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vertical Sliding Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Horizontal Sliding Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Radius Design Enclosed Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Portable Modular Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Map and Display Rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Classic Oak Design Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Reversible Boards with Oak Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Reversible Boards with Aluminum Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Conference Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Combination Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Factory Framed Trim Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Field Assemble Trim Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Enclosed Bulletin Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Enclosed Directory Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Free Standing Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | A-Frame Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and support for visual display boards and cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16050 - Basic Electrical Materials and Methods: Lighting for display cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Society for Testing and Materials (ASTM):ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Burning Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | National Fire Protection Association (NFPA): NFPA 70 - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Porcelain Enamel Institute: S-104 - Performance Specification for Porcelain Enamel Markerboards and Chalkboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cleaning Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings for each case type to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Show layout, panel joints, profiles, and product components, including corner and edge conditions, accessories, finish colors and textures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show plans, elevations and sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show mounting types, heights, anchorage methods, and attachment devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sign Schedule: Use same designations indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: A minimum of 5 years experience in the manufacture of visual display boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: A minimum of 5 years experience in the installation of visual display boards or as recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Regulatory Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface Burning Characteristics: Flame spread required by authority having jurisdiction when based in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical Components: Listed and labeled as defined in accordance with NFPA 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Schedule delivery of visual display boards so that spaces are sufficiently complete that visual display boards can be installed immediately upon delivery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Existing Conditions: Verify actual dimensions by field measurements before fabrication; show recorded measurements on shop drawings. Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty. Provide manufacturer's 50 year limited warranty for Vitre-Steel porcelain on steel writing surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of finish materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: AARCO Products, Inc., which is located at: 21 Old Dock Rd. ; Yaphank, NY 11980; Toll Free Tel: 800-246-6038; Tel: 631-924-5461; Fax: 631-924-5843; Email: request info; Web: www.aarco.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vertical Sliding Units: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fixed rear panel: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fixed rear panel: Porcelain on steel chalkboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fixed rear panel: Porcelain on steel markerboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fixed rear panel: Matte white projection screen surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sliding panels: Counterbalanced on nylon rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Sliding panel: Porcelain on steel chalkboard. Coordinate with selected surfaces under paragraph Writing/Posting Surfaces later in this specification | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Sliding panel: Porcelain on steel markerboard. Coordinate with selected surfaces under paragraph Writing/Posting Surfaces later in this specification | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Model: Number VS84-1 single sliding with fixed rear panel 96 inches high by 48 inches wide (2438 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Model: Number VS85-1 single sliding with fixed rear panel 96 inches high by 60 inches wide (2438 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Model: Number VS86-1 single sliding with fixed rear panel 96 inches high by 72 inches wide (2438 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Model: Number VS88-1 single sliding with fixed rear panel 96 inches high by 96 inches wide (2438 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Model: Number VS810-1 single sliding with fixed rear panel 96 inches high by 120 inches wide (2438 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Model: Number VS812-1 single sliding with fixed rear panel 96 inches high by 144 inches wide (2438 mm by 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Model: Number VS84-2 double sliding with fixed rear panel 96 inches high by 48 inches wide (2438 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Model: Number VS85-2 double sliding with fixed rear panel 96 inches high by 60 inches wide (2438 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Model: Number VS86-2 double sliding with fixed rear panel 96 inches high by 72 inches wide (2438 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Model: Number VS88-2 double sliding with fixed rear panel 96 inches high by 96 inches wide (2438 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Model: Number VS810-2 double sliding with fixed rear panel 96 inches high by 120 inches wide (2438 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Model: Number VS812-2 double sliding with fixed rear panel 96 inches high by 144 inches wide (2438 mm by 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Model: Number VS84-3 triple sliding with fixed rear panel 96 inches high by 48 inches wide (2438 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Model: Number VS85-3 triple sliding with fixed rear panel 96 inches high by 60 inches wide (2438 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Model: Number VS86-3 triple sliding with fixed rear panel 96 inches high by 72 inches wide (2438 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Model: Number VS88-3 triple sliding with fixed rear panel 96 inches high by 96 inches wide (2438 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Model: Number VS810-3 triple sliding with fixed rear panel 96 inches high by 120 inches wide (2438 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Model: Number VS812-3 triple sliding with fixed rear panel 96 inches high by 144 inches wide (2438 mm by 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Model: Number FVS14-1 single sliding with fixed rear panel 120 inches high by 48 inches wide (3048 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Model: Number FVS15-1 single sliding with fixed rear panel 120 inches high by 60 inches wide (3048 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Model: Number FVS16-1 single sliding with fixed rear panel 120 inches high by 72 inches wide (3048 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Model: Number FVS18-1 single sliding with fixed rear panel 120 inches high by 96 inches wide (3048 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Model: Number FVS10-1 single sliding with fixed rear panel 120 inches high by 120 inches wide (3048 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Model: Number FVS12-1 single sliding with fixed rear panel 120 inches high by 144 inches wide (3048 mm by 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Model: Number FVS14-2 double sliding with fixed rear panel 120 inches high by 48 inches wide (3048 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Model: Number FVS15-2 double sliding with fixed rear panel 120 inches high by 60 inches wide (3048 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Model: Number FVS16-2 double sliding with fixed rear panel 120 inches high by 72 inches wide (3048 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Model: Number FVS18-2 double sliding with fixed rear panel 120 inches high by 96 inches wide (3048 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Model: Number FVS10-2 double sliding with fixed rear panel 120 inches high by 120 inches wide (3048 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Model: Number FVS12-2 double sliding with fixed rear panel 120 inches high by 144 inches wide (3048 mm by 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Model: Number FVS14-3 triple sliding with fixed rear panel 120 inches high by 48 inches wide (3048 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Model: Number FVS15-3 triple sliding with fixed rear panel 120 inches high by 60 inches wide (3048 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Model: Number FVS16-3 triple sliding with fixed rear panel 120 inches high by 72 inches wide (3048 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Model: Number FVS18-3 triple sliding with fixed rear panel 120 inches high by 96 inches wide (3048 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Model: Number FVS10-3 triple sliding with fixed rear panel 120 inches high by 120 inches wide (3048 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Model: Number FVS12-3 triple sliding with fixed rear panel 120 inches high by 144 inches wide (3048 mm by 3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Provide kick panel on floor mounted unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Chalktray: Full length with enclosed ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Hardware: Provide all assembly and installation hardware and instructions for field assembly of units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 48. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 49. | Mounting: Wall mounted unit with concealed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 50. | Mounting: Floor mounted unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Horizontal Sliding Units | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Series: Number 10-170 two track unit 48 inches high by 72 inches wide by 3 inches deep (1219 mm by 1829 mm by 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series: Number 10-170 two track unit 48 inches high by 168 inches wide by 3 inches deep (1219 mm by 4267 mm by 76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Series: Number 10-171 three track unit 48 inches high by 96 inches wide by 4 inches deep (1219 mm by 2438 mm by 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Series: Number 10-171 three track unit 48 inches high by 192 inches wide by 4 inches deep (1219 mm by 4877 mm by 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Series: Number 10-172 four track unit 48 inches high by 120 inches wide by 6 inches deep (1219 mm by 3048 mm by 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Series: Number 10-172 four track unit 48 inches high by 144 inches wide by 6 inches deep (1219 mm by 3658 mm by 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Series: Number 10-172 four track unit 48 inches high by 240 inches wide by 6 inches deep (1219 mm by 6096 mm by 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Series: Number 10-172 four track unit 48 inches high by 288 inches wide by 6 inches deep (1219 mm by 7315 mm by 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Horizontal sliding panels: Suspended from nylon rollers top mounted to a monorail track and a bottom bearing guide in the bottom trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Fixed rear panel: Secured by an aluminum channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Chalktray: Number 110-222 extruded aluminum with closed protective ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Map Rail: Number 10-325 extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Mounting: Wall mounted unit with concealed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Radius Design Enclosed Cases | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Extruded aluminum fabricated Radius Design Enclosed Cases number 10-2001. Manufacturer's standard materials and fabrication. Single piece units in sizes from 24 inches high by 18 inches wide (610 mm by 457 mm) to 48 inches high by 96 inches wide (1219 mm by 2438 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed acrylic with heavy duty cam lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Designer Fabric Bulletin Board. Coordinate with selected surfaces under paragraph Writing/Posting Surfaces later in this specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Felt Letter Board Coordinate with selected surfaces under paragraph Writing/Posting Surfaces later in this specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mounting: Wall mounted unit with concealed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Portable Modular Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Extruded aluminum Portable Modular Boards fabricated with Series 10-2500 trim and 10-2501 chalktray. Manufacturer's standard materials and fabrication. Single piece units in sizes of 48 inches high by 48 inches wide (1219 mm by 1219 mm) and 48 inches high by 96 inches wide (1219 mm by 2438 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Trim: Number 10-2521 extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chalktray: Number 10-2522. Full length with protective end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Map Rail: Number 10-2533 extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Mounting: Portable wall mounted modular units. Installed on precision punched modular standards that can be easily relocated to other areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Map and Display Rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Number 10-123: Standard 1 inch (25 mm) rail with vinyl impregnated cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Number 10-123: Standard 1 inch (25 mm) rail with burlap weave vinyl over cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Accessory: Hook/clip number 10-125. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Accessory: Map winder number 10-129. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Accessory: Flag holders number 10-126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Number 10-325: Standard 2 inch (51 mm) rail with vinyl impregnated cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Number 10-325: Standard 2 inch (51 mm) rail with burlap weave vinyl over cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Accessory: Hook/clip number 10-225. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Accessory: Map winder number 10-224. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Accessory: Flag holders number 10-226. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Accessory: The Gripper self contained paper clasp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Number 10-300: Standard 3 inch (76 mm) rail with vinyl impregnated cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Type: Number 10-300: Standard 3 inch (76 mm) rail with burlap weave vinyl over cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Accessory: Hook/clip number 10-325. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Accessory: Map winder number 10-324. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Accessory: Flag holders number 10-326. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Accessory: Spline joint number 10-034. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Accessory: Vinyl covered H bar number 10-035. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Mounting: Wall mounted with concealed mountings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Classic Oak Design Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Manufacturer's standard natural red oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ______ inches wide by ______ inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Trim: Number 10-3501. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Chalktray: Number 10-3502. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dividers: N10-3503. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessory: 1 inch (25 mm) aluminum map rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accessory: 2 inch (51 mm) aluminum map rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wood Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Stain: Mahogany number 2118-67 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Stain: Mahogany number 2118-67 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Stain: Natural Oak number 2118-72 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Stain: Natural Oak number 2118-72 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Stain: Walnut number 2118-87 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Stain: Walnut number 2118-87 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Wood Stain: Cherry number 2122-52 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Wood Stain: Cherry number 2122-52 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Mounting: Wall surface with concealed Z bar hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Reversible Boards with Oak Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Manufacturer's standard natural red oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chalkboard model number RC3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chalkboard model number RC4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Combination model number RBC3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Combination model number RBC4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Melamine model number RS3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Melamine model number WRC4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Combination model number WRBC3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Combination model number WRBC4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Chalkboard model number RS3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Chalkboard model number RS4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Combination model number RSB3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Combination model number RSB4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Melamine model number WRS3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Melamine model number WRS4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Combination model number WRSB3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Combination model number WRSB4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Pivots: Heavy-duty steel bolts with revolving knob locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Casters: Number C-44 four rubber wheels two locking and two non-locking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Casters: Number C-44PL four plastic wheels two locking and two non-locking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Writing Surface Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Writing Surface Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Wood Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Stain: Mahogany number 2118-67 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Stain: Mahogany number 2118-67 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Stain: Natural Oak number 2118-72 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Stain: Natural Oak number 2118-72 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Stain: Walnut number 2118-87 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Stain: Walnut number 2118-87 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Wood Stain: Cherry number 2122-52 with satin lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Wood Stain: Cherry number 2122-52 with high gloss lacquered finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Reversible Boards with Aluminum Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Markerboard model number WARS3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Markerboard model number WARS4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Chalkboard model number ARS3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Chalkboard model number ARS4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Markerboard model number WACB3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Markerboard model number WACB4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Chalkboard model number ACB3648, 36 inches by 48 inches (914 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Chalkboard model number ACB4872, 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pivots: Heavy-duty steel bolts with revolving knob locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Casters: Number C-44 four rubber wheels two locking and two non-locking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Casters: Number C-44PL four plastic wheels two locking and two non-locking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Porcelain on Steel Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | V-2 Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Writing Surface Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Writing Surface Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Conference Cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: Manufacturer's standard materials and fabrication. Standard units are 5 inch (127 mm) deep overall with a 4 inch (102 mm) fascia concealing a pull down glass bead projection screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ______ inches wide by ______ inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Plastic laminate units number 10-175. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard laminate: Natural Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Standard laminate: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Standard laminate: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Standard laminate: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Standard laminate: Mauve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Standard laminate: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Standard laminate: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wood Veneer units number 10-180. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Hand rubbed Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Hand rubbed Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Hand rubbed Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Doors: Mounted to the cabinet with full length piano hinges and magnetic door catches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Writing/Posting Surfaces | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Spring loaded pad holder: Located inside left door panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Mounting: Wall mounted with full length concealed mounting hanger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Combination Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Materials: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ______ inches wide by ______ inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Trim: Extruded aluminum number 721. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Chalktray: Extruded aluminum number 722 box tray mounted directly to wall surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Horizontal divider: Extruded aluminum with integral hanger and map rail number 727. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Butt joint system: Extruded aluminum number 10-727 slip-on dividers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Mounting: Wall surface. Top and bottom boards hung from two separate aluminum hanging bars number 723. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Factory Framed Trim Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ______ inches wide by ______ inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series 10-120 channel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 122. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Map rail: Number 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Divider: Number 124. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Series 10-220 deluxe channel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 221. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 222. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall hanger: Number 223. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 224. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Divider: Number 225. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Series 10-320 slip-on trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 321. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 322 box tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall hanger: Number 323. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 324, 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Map rail: Number 325, 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Mullion: Number 326. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Divider: Number 727 slip-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Series 10-350 deluxe trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 351. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 322 box tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Map rail: Number 324, 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 325, 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Mullion: Number 326. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Series 10-420 deluxe slip-on trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 321. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 322 box tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall hanger: Number 323. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 324, 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Map rail: Number 325, 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Mullion: Number 326. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Divider: Number 727 slip-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Mounting: Wall mounted unit with concealed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Field Assemble Trim Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Manufacturer's standard heavy-duty aluminum extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ______ inches wide by ______ inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series 10-520 deluxe channel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 521. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 522. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Map rail: Number 524. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Series 10-620 slip-on trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 622 box tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall hanger: Number 623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 624, 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Map rail: Number 625, 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Mullion: Number 626. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Series 10-720 deluxe slip-on trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 721. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 722 box tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall hanger: Number 723. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 724, 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Map rail: Number 725, 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Mullion: Number 726. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Divider: Number 727 slip-on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Series 10-820 snap-on trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trim: Number 825 with number 824 trim clip.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chalktray: Number 822 box tray with number 827 tray clip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Ground: Number 823. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Map rail: Number 821. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Divider: Number 826. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Mounting: Wall mounted unit with concealed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Enclosed Bulletin Board Cases | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: All frames constructed of aluminum extrusions with reinforced corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed tempered glass with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding door design: Frameless tempered glass on nylon rollers with finger pulls and showcase lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hinged door frame depth: Number 10-920, 2-1/8 inches (52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinged door frame depth: Number 10-930, 3-1/8 inches (79 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hinged door frame depth: Number 10-940, 4-1/8 inches (105 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hinged door number 10-921 for indoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hinged door number 10-922 for outdoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Hinged door number 10-931 for indoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Hinged door number 10-932 for outdoor installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Hinged door number 10-941 for indoor illuminated installation. UL listed fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Hinged door number 10-942 for outdoor illuminated installation. UL listed fluorescent light fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Sliding door frame depth: Number 10-950, 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Size 24 inches high by 18 inches wide (610 mm by 467 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Size 36 inches high by 24 inches wide (914 mm by 610 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Size 36 inches high by 30 inches wide (914 mm by 762 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Size 36 inches high by 48 inches wide (914 mm by 1219 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Size 36 inches high by 60 inches wide (914 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Size 36 inches high by 72 inches wide (914 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Size 48 inches high by 36 inches wide (1219 mm by 914 mm) single door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Size 48 inches high by 60 inches wide (1219 mm by 1524 mm) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Size 48 inches high by 72 inches wide (1219 mm by 1829 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Size 48 inches high by 96 inches wide (1219 mm by 2438 mm) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Size 36 inches high by 48 inches wide (914 mm wide by 1219 mm high) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Size 36 inches high by 60 inches wide (914 mm wide by 1524 mm high) two doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Size 48 inches high by 72 inches wide (1219 mm wide by 1829 mm high) three doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Glazing: Acrylic plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Glazing: Tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Hinges: Continuous type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Writing/Posting Surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Chalkboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Markerboard as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Bulletin Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Board as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame and track finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame and track finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame and track finish: Powder coated Red number RAL3020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame and track finish: Powder coated Blue number RAL5005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Frame and track finish: Powder coated Green number RAL6001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Frame and track finish: Powder coated White number RAL1013. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Frame and track finish: Powder coated Ivory number RAL1015. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Frame and track finish: Powder coated Black number RAL9017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Frame and track finish: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Mounting: Surface mounted with concealed mounting hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Mounting: Recessed mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Enclosed Directory Board Cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | General: All frames constructed of aluminum extrusions with reinforced corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hinged door design: Framed tempered glass with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding door design: Frameless tempered glass | |||||||||||||||||||||||||||||||||||||||||||||||||