MasterFormat: 95
Download this Visual Display Boards Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
EverWhite Visual Display Boards
 
         
SECTION 10100
 
         
VISUAL DISPLAY BOARDS
 
         
Copyright 2007 - 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** EverWhite; Visual Display Boards.
This section is based on the products of EverWhite, which is located at:
W158 N9332 Nor-X-Way Ave.,
Menomonee Falls, WI 53051.
Tel: (800) 824-1482.
Fax: (262) 250-7179.
Email: inquiry@everwhiteboards.com.
Web: www.everwhiteboards.com

Achieving the ultimate in finishing touches is easy with EverWhite, the only dry erase board with a lifetime guarantee against ghosting and staining. Unlike all other dry erase surfaces available, EverWhite will stay bright white thus helping you to achieve the essence of your design. Also, with so many product options, framing types, and colors, EverWhite is easy to spec, easy to install and essentially easy to include in any project. .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Visual Display Boards.
 
          B.Bulletin Boards.
 
          C.Display Board Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wall Framing and Blocking.
 
          B.Section 05100 - Structural Metal Framing: Wall Framing and Blocking.
 
          C.Section 09200 - Plaster and Gypsum Board: Wall finishes prepared to receive boards.
 
          1.3REFERENCES
 
          A.ASTM E 84 - Standard Test Method for Surface Burning Characteristics for Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit manufacturer's standard drawings detailing plan and section views for each product specified.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finished product specified, complete sets of samples representing manufacturer's full range of available colors and patterns are available upon request.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Regulatory Requirements: Conform to applicable code for flame/smoke ratings in bulletin boards in accordance with ASTM E84.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials used with hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Warranty for Laminated Face Sheet: Upon request, provide to owner or owner's representative an executed copy of the Manufacturer's standard warranty in which the manufacturer agrees to repair or replace laminated face sheets that fail in material or workmanship for a period of one year from the date of purchase.
 
          B.Failures are limited to surfaces that exhibit ghosting or staining. All EverWhite dry erase surfaces are guaranteed against ghosting and staining for the lifetime of the building.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: EverWhite, which is located at: W158 N9332 Nor-X-Way Ave. ; Menomonee Falls, WI 53051; Toll Free Tel: 800-824-1482 ; Email: request info; Web: www.everwhiteboards.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2DISPLAY BOARDS
          ** NOTE TO SPECIFIER ** Select Display Board Type. Delete one of the next two paragraphs and modify the included text as instructed. Delete both if independent Dry Erase Boards are not specified.
 
          A.Magnetic Dry Erase Board: Balanced, high-pressure, factory-laminated dry erase board assembly of 3-ply construction consisting of backing sheet, core material, and a laminated 24-gauge steel face sheet with durable gloss finish highly resistant to ghosting and staining.
          1.Face Sheet: Laminated 24 gauge steel sheet.
          2.Color: White.
          3.Core Material: 1/2 inch (12mm) thick fiberboard material.
          4.Backing Sheet: 0.003 inch (0.1mm) thick manufacturer's standard moisture barrier.
          5.Thickness: Nominal 1/2 inch (13mm).
          ** NOTE TO SPECIFIER ** Select Board Size. All panels above 12 feet in length are fabricated of two or more panels with mullion strips. Custom and small board sizes available; Insert size if not listed. Delete eight of the next nine paragraphs.
          6.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          7.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          8.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          9.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          10.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          11.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          12.Size: 4 foot tall by 20 foot wide (1219x6096mm) board.
          13.Size: 4 foot tall by 24 foot wide (1219x7315mm) board.
          14.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          15.Assembly: All boards are one piece up to 12 feet (3658mm) in length. When length exceeds 12 feet (3658mm), manufacturer's H-Channel will be provided. Assembly required at site.
 
          B.Non-Magnetic Dry Erase Board: Balanced, high-pressure, factory-laminated dry erase board assembly of 3-ply construction consisting of backing sheet, core material, and a laminated hardboard face sheet with durable gloss finish highly resistant to ghosting and staining.
          1.Face Sheet: Laminated 1/8 inch (3mm) thick hardboard.
          2.Color: White.
          3.Core Material: 3/8 inch (9.5mm) thick fiberboard material.
          4.Backing Sheet: 0.003 inch (0.1mm) thick manufacturer's standard moisture barrier.
          5.Thickness: Nominal 1/2 inch (13mm).
          ** NOTE TO SPECIFIER ** Select Board Size. All panels above 12 feet in length are fabricated of two or more panels with mullion strips. Custom and small board sizes available; Insert size if not listed. Delete eight of the next nine paragraphs.
          6.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          7.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          8.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          9.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          10.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          11.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          12.Size: 4 foot tall by 20 foot wide (1219x6096mm) board.
          13.Size: 4 foot tall by 24 foot wide (1219x7315mm) board.
          14.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          15.Assembly: All boards are one piece up to 12 feet (3658mm) in length. When length exceeds 12 feet (3658mm), manufacturer's H-Channel will be provided. Assembly required at site.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Dry Erase Board Resurfacing Panels are not required.
 
          C.Laminated Steel Resurfacing Panel: A laminated steel face sheet with a durable gloss finish highly resistant to ghosting and staining.
          1.Face Sheet: Laminated 24 gauge steel sheet.
          2.Color: White.
          3.Mounting Adhesive: Manufacturer's standard pre-applied pressure sensitive adhesive.
          ** NOTE TO SPECIFIER ** Select Board Size. All panels above 12 feet in length are fabricated of two or more panels with mullion strips. Custom and small board sizes available; Insert size if not listed. Delete nine of the next ten paragraphs.
          4.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          5.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          6.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          7.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          8.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          9.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          10.Size: 4 foot tall by 20 foot wide (1219x6096mm) board.
          11.Size: 4 foot tall by 24 foot wide (1219x7315mm) board.
          12.Size: 4 foot tall by 30 foot wide (1219x9144mm) board.
          13.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          14.Assembly: All boards are one piece up to 12 feet (3658mm) in length. When length exceeds 12 feet (3658mm), manufacturer's seam strip will be provided. Installation required at site.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Cork Bulletin Boards are not required.
 
          D.Cork Bulletin Board: Self healing tack assembly composed of natural cork sheet factory laminated to a fiberboard backing.
          1.Face Sheet: Laminated 1/4 inch (6mm) thick natural cork sheet.
          2.Backing Sheet: 3/8 inch (10mm) thick fiberboard.
          ** NOTE TO SPECIFIER ** Select Board Size. Custom and small board sizes available; Insert size if not listed. Delete five of the next six paragraphs.
          3.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          4.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          5.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          6.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          7.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          8.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Vinyl Bulletin Boards are not required.
 
          E.Vinyl Bulletin Board: Tack assembly composed of cork sheet factory laminated to a fiberboard backing and faced with vinyl fabric.
          1.Face Sheet: Laminated 1/4 inch (6mm) thick natural cork sheet.
          2.Backing Sheet: 3/8 inch (10mm) thick fiberboard.
          ** NOTE TO SPECIFIER ** Select Bulletin Board Color. Delete six of the next seven paragraphs.
          3.Fabric Color: As selected from manufacturer's standard color range.
          4.Fabric Color: Aspen White.
          5.Fabric Color: Ivory Linen.
          6.Fabric Color: Lake Mist.
          7.Fabric Color: Sage.
          8.Fabric Color: Sand Castle.
          9.Fabric Color: Sterling.
          ** NOTE TO SPECIFIER ** Select Board Size. Custom and small board sizes available; Insert size if not listed. Delete five of the next six paragraphs.
          10.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          11.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          12.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          13.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          14.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          15.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          ** NOTE TO SPECIFIER ** Delete the entire next article if Each Visual Display board contains only one surface type.
 
          2.3BOARD CONFIGURATION
 
          A.Combination Board Style A: Two Panels - Vertical Mullion.
          ** NOTE TO SPECIFIER ** Select Total Board Size. Delete five of the next six paragraphs.
          1.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          2.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          3.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          4.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          5.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          6.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          7.Placement:
          ** NOTE TO SPECIFIER ** Select Left Side Board. Delete two of the next three paragraphs.
          a.Left Side: Cork Bulletin Board.
          b.Left Side: Vinyl Bulletin Board.
          c.Left Side: Dry Erase Board.
          ** NOTE TO SPECIFIER ** Select Right Side Board. Delete two of the next three paragraphs.
          d.Right Side: Cork Bulletin Board.
          e.Right Side: Vinyl Bulletin Board.
          f.Right Side: Dry Erase Board.
          ** NOTE TO SPECIFIER ** Select Bulletin Board Width. 4 foot width only available with boards 8 feet wide and larger. Delete one of the next two paragraphs.
          g.Bulletin Board Width: 2 feet (610mm).
          h.Bulletin Board Width: 4 feet (1219mm).
          i.Mullion: H-Channel.
 
          B.Combination Board Style B: Three Panels - Dual Vertical Mullion.
          ** NOTE TO SPECIFIER ** Select Total Board Size. Delete three of the next four paragraphs.
          1.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          2.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          3.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          4.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          5.Placement:
          ** NOTE TO SPECIFIER ** Select Left Side Board. Delete two of the next three paragraphs.
          a.Left Side: Cork Bulletin Board.
          b.Left Side: Vinyl Bulletin Board.
          c.Center: Dry Erase Board.
          ** NOTE TO SPECIFIER ** Select Right Side Board. Delete one of the next two paragraphs.
          d.Right Side: Cork Bulletin Board.
          e.Right Side: Vinyl Bulletin Board.
          ** NOTE TO SPECIFIER ** Select Bulletin Board Width. 4 foot width only available with boards 16 feet wide. Delete one of the next two paragraphs.
          f.Bulletin Board Widths: 2 feet (610mm).
          g.Bulletin Board Widths: 4 feet (1219mm).
          h.Mullion: H-Channel.
 
          C.Combination Board Style C: 2 Panels - Horizontal Mullion, Overhead Bulletin Board.
          ** NOTE TO SPECIFIER ** Select Total Board Size. Custom and small board sizes available; Insert size if not listed. Delete six of the next seven paragraphs.
          1.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          2.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          3.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          4.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          5.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          6.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          7.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          8.Placement:
          ** NOTE TO SPECIFIER ** Select Bulletin Board. Delete one of the next two paragraphs.
          a.Upper: 12 inch (305mm) tall Cork Bulletin Board.
          b.Upper: 12 inch (305mm) tall Vinyl Bulletin Board.
          c.Lower: Dry Erase Board.
          ** NOTE TO SPECIFIER ** Select Mullion Type. Map rail is standard. Delete one of the next two paragraphs.
          d.Mullion: Map Rail.
          e.Mullion: H-Channel.
 
          D.Combination Board Style D: 4 Panels - Dual Vertical Mullion, Horizontal Mullion, and Overhead Bulletin Board.
          ** NOTE TO SPECIFIER ** Select Total Board Size. Custom and small board sizes available; Insert size if not listed. Delete four of the next five paragraphs.
          1.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          2.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          3.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          4.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          5.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          6.Placement:
          ** NOTE TO SPECIFIER ** Select Upper Board. Delete two of the next three paragraphs.
          a.Upper: 12 inch (305mm) tall Cork Bulletin Board.
          b.Upper: 12 inch (305mm) tall Vinyl Bulletin Board.
          ** NOTE TO SPECIFIER ** Select Left Side Board. Delete two of the next three paragraphs.
          c.Left Side: Cork Bulletin Board.
          d.Left Side: Vinyl Bulletin Board.
          e.Center: Dry Erase Board.
          ** NOTE TO SPECIFIER ** Select Right Side Board. Delete one of the next two paragraphs.
          f.Right Side: Cork Bulletin Board.
          g.Right Side: Vinyl Bulletin Board.
          ** NOTE TO SPECIFIER ** Select Bulletin Board Width. 4 foot width only available with boards 16 feet wide. Delete one of the next two paragraphs.
          h.Bulletin Board Widths: 2 feet (610mm).
          i.Bulletin Board Widths: 4 feet (1219mm).
          ** NOTE TO SPECIFIER ** Select Mullion Type. Map rail is standard. Delete paragraphs not required.
          j.Mullion: Map Rail.
          k.Mullion: H-Channel.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if no Special Purpose Graphics are required. Where multiple boards are specified, coordinate with Contract Drawings and/or Visual Board Schedules.
 
          E.Standard Graphic Boards: Graphics permanently laminated into dry erase board.
          ** NOTE TO SPECIFIER ** Select Specialty graphic(s) from the next six paragraphs. Custom Graphics are available upon request. Delete all graphics not required.
          1.Graphic: Penmanship lines.
          2.Graphic: Music staff lines.
          3.Graphic: Graphing coordinates, rectangular.
          4.Graphic: Graphing coordinates, polar.
          5.Graphic: 1 inch (25mm) square grid lines.
          6.Graphic: _________________.
          7.Placement: Covering entire dry erase board.
          8.Size Restrictions: Graphing coordinates and grid lines are only available in 4' x 4' size. Penmanship and music staff lines available in 2 feet increments.
          ** NOTE TO SPECIFIER ** Select Total Board Size. Custom and small board sizes available; Insert size if not listed. Delete six of the next seven paragraphs.
          9.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          10.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          11.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          12.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          13.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          14.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          15.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          16.Assembly: All boards are one piece up to 12 feet (3658mm) in length. When length exceeds 12 feet (3658mm), manufacturer's H-Channel will be provided. Assembly required at site.
 
          F.Graphic Combination Boards: 4 foot by 4 foot (1219mm x 1219mm) graphic permanently laminated onto one side of the dry erase board. Remaining surface of the board remains plain.
          ** NOTE TO SPECIFIER ** Select Specialty graphic(s) from the next six paragraphs. Custom Graphics are available upon request. Delete all graphics not required.
          1.Graphic: Penmanship lines.
          2.Graphic: Music staff lines.
          3.Graphic: Graphing coordinates, rectangular.
          4.Graphic: Graphing coordinates, polar.
          5.Graphic: 1 inch (25mm) square grid lines.
          6.Graphic: _________________.
          ** NOTE TO SPECIFIER ** Select graphic placement. Delete one of the next two paragraphs.
          7.Graphic Placement Style A: Left 4 feet (1919mm) of dry erase board.
          8.Graphic Placement Style B: Right 4 feet (1919mm) of dry erase board.
          9.Size Restrictions: All graphics can be ordered in all available sizes.
          ** NOTE TO SPECIFIER ** Select Total Board Size. Custom and small board sizes available; Insert size if not listed. Delete six of the next seven paragraphs.
          10.Size: 4 foot tall by 4 foot wide (1219x1219mm) board.
          11.Size: 4 foot tall by 6 foot wide (1219x1829mm) board.
          12.Size: 4 foot tall by 8 foot wide (1219x2438mm) board.
          13.Size: 4 foot tall by 10 foot wide (1219x3048mm) board.
          14.Size: 4 foot tall by 12 foot wide (1219x3658mm) board.
          15.Size: 4 foot tall by 16 foot wide (1219x4877mm) board.
          16.Size: ___ foot tall by ___ foot wide (______ x ______mm) board.
          17.Assembly: All boards are one piece up to 12 feet (3658mm) in length. When length exceeds 12 feet (3658mm), manufacturer's H-Channel will be provided. Assembly required at site.
          ** NOTE TO SPECIFIER ** Retain only frame required for this project. Delete the next paragraph if no frame is specified.
 
          2.4FRAMING
          ** NOTE TO SPECIFIER ** Select Frame Type. Delete one of the next two paragraphs or both if no Frame is specified. Modify the included text as instructed.
 
          A.Aluminum Frame and Marker Tray:
          1.Thickness: 0.719 inch (18mm) thick, extruded aluminum frame.
          ** NOTE TO SPECIFIER ** Select Width. Delete one of the next two paragraphs.
          2.Width: Narrow - 5/8 inch (15mm).
          3.Width: Wide - 1 1/8 inch (29mm).
          4.Marker Tray: 2 5/8 inch (67mm) Continuous solid extruded aluminum tray with 3 channels and protective plastic end caps.
          5.Finish: Satin Anodized clear finish.
          6.End Cap Color: Silver.
 
          B.Wood Frame and Marker Tray:
          1.Thickness: 0.875 inch (22mm) thick, solid wood frame.
          ** NOTE TO SPECIFIER ** Select Width. Delete one of the next two paragraphs.
          2.Width: Narrow - 1 1/4 inch (32mm).
          3.Width: Wide - 2 1/4 inch (57mm).
          4.Marker Tray: 2 1/4 inch (64mm) deep single channel tray.
          ** NOTE TO SPECIFIER ** Select Wood Trim Type. Delete three of the next four paragraphs.
          5.Wood Type: Natural Oak.
          6.Wood Type: Maple.
          7.Wood Type: Maple with Mahogany Stain.
          8.Wood Type: Maple with Cherry Stain.
 
          2.5ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete the next paragraph if no Map Rail is specified. Retain only included accessories required for this project.
 
          A.Map Rail: Standard 1 inch (25mm) map rail with cork insert.
          1.Map Hooks and Clips: Extruded Aluminum.
          2.Flag Holder: Extruded Aluminum.
          3.Map Winders: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if markers and cloths are not specified.
 
          B.Markers and Cleaning Cloths:
          1.Dry Erase Marker Set including red, blue, green and black.
          2.EverCloth - Reusable dry erase marking board cleaning cloth.
 
          PART 3EXECUTION
 
          3.1EXAMINATION AND PREPARATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Clean surfaces thoroughly after installation with water or glass cleaner.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install all units in locations shown on plans, at mounting heights specified on the Contract Drawings. Keep perimeter lines straight, plumb and level.
 
          3.3CLEANING AND PROTECTION
 
          A.Clean display boards prior to project closeout.
 
          B.Protect installed products until completion of project.
 
          C.Repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION