| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Tel: (330) 308-8665 Fax: (330) 339-5875 Email: tcwalpole@marsh-ind.com Web: http://www.marsh-ind.com [ Click Here ] for additional information. Our complete line of visual communication products include new multi-purpose boards, new sizes of markerboards, chalkboards, bulletin boards, glass enclosed bulletin and directory boards, easels, laminated panels, accessories and the expanded early childhood product line, plus much much more! We are continually adding new products to meet the changing needs of our customers. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Unframed chalkboards and markerboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Unframed tackboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Framed tackboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wrapped-edge frameless tackboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Markertrays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Display rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Fused lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Conference cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Pedestal directories and bulletin boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Wall-mounted directories and bulletin boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Display and menu boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Trophy cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Easels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Lapboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Message centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Freestanding reversible boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and support for visual display boards and cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16050 - Basic Electrical Materials and Methods: Lighting for trophy cases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Society for Testing and Materials (ASTM): ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | National Fire Protection Association (NFPA): NFPA 70 - National Electrical Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Porcelain Enamel Institute: S-104 - Performance Specification for Porcelain Enamel Markerboards and Chalkboards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | U.S. Military Specification (MS): MS MIL-C-15116-C - Plastic-Impregnated Cork Sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight of each panel or product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cleaning methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings for each board and case type to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Show layout, panel joints, profiles, and product components, including edge conditions, accessories, finish colors, and textures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show plans, elevations, and sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show sign mounting types, heights, anchorage methods, and attachment devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sign Schedule: Use same designations indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface-Burning Characteristics: Flame spread required by authorities having jurisdiction when tested In accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical Components: Listed and labeled as defined in accordance with NFPA 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging with labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Schedule delivery of visual display boards so that spaces are sufficiently complete that visual display boards can be installed immediately upon delivery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products in clean, dry area indoors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Environmental Requirements: Comply with manufacturer's recommendations for stabilizing area to the approximate normal occupied conditions of interior temperature and humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Existing Conditions: Verify actual dimensions by field measurement before fabrication; show recorded measurements on shop drawings. Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Special Warranty for Porcelain-Enamel Face Sheets: Manufacturer's standard warranty to repair or replace porcelain-enamel face sheets that fail in materials or workmanship within specified warranty period. Failure includes, but are not limited to, the following: surfaces losing original writing and erasing qualities; surfaces become slick or shiny; and surfaces exhibit crazing, cracking, or flaking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Warranty Period: 50 years from date of Shipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Warranty Period: 50 years from Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Marsh Industries, Inc., which is located at: 2301 E. High Ave. P. O. Box 1000 ; New Philadelphia, OH 44663-5100; Toll Free Tel: 800-673-8826; Tel: 330-308-8865; Fax: 330-339-5875; Email: request info; Web: www.marsh-ind.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | UNFRAMED CHALKBOARDS AND MARKERBOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Chalkboards and Markerboards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's Designation: Steel-Rite Chalkboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's Designation: Pro-Rite Markerboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Face Sheet Material: Porcelain enamel coated; 24 gage steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Face Sheet Material: Porcelain enamel coated; 28 gage steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Face Sheet Material Standard: Manufactured in accordance with Porcelain Enamel Institute S-104. Porcelain enamel finish shall be fusion bonded to steel substrate at lowest possible temperature to reduce steel and porcelain stresses and achieve superior enamel bond and hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Core Material: 1/2 inch (12.7 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Core Material: 1/2 inch (12.7 mm) Micore; flame spread rating of 0 to 25 when tested in accordance with ASTM E 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Core Material: 1/2 inch (12.7 mm) particle board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Backing: 92 gage Mylar panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Panel Backing: 0.005 inch (0.127 mm) aluminum foil panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Panel Backing: 0.02 inch (0.381 mm) aluminum sheet panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Laminations: Hot-type neoprene contact adhesive applied to both surfaces, each substrate having a minimum of 80 percent covering with 1.5 to 2.0 dry mils (0.038 to 0.51 mm) of adhesive. Panel components shall have a uniform pressure applied mechanically over entire area. Laminations shall be made by face sheet manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Size: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Face Sheet Color: ____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Face Sheet Color: As selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | UNFRAMED TACKBOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tackboards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's Designation: FORBO PLAS-CORK. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face Material: 1/4 inch (6 mm) Forbo Plas-Cork; MS MIL-C-15116-C, Type I, seamless, homogeneous, self-healing sheet consisting of granulated cork, linseed oil, resin binders, and dry pigments that are mixed and calendared on burlap backing; with washable vinyl finish and integral color throughout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Backing Material: 1/4 inch (6.4 m) hardboard | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Backing Material: 3/8 inch (9.5 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's Designation: KOROSEAL "BELAIR" 15 oz., TYPE 1 VINYL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face Material: Vinyl fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cork Underlay: 1/8 inch (3.2 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cork Underlay: 1/4 inch (6.4 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Backing Material with Cork Underlay: 1/4 inch (6.4 mm) hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Backing Material with Cork Underlay: 3/8 inch (9.5 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) medium density fiberboard | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) Micore; flame spread rating of 0 to 25 when tested in accordance with ASTM E 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Manufacturer Designation: KOROSEAL "HARBORWEAVE II" 21oz, TYPE II VINYL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face Material: Vinyl fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cork Underlay: 1/8 inch (3.2 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cork Underlay: 1/4 inch (6.4 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Backing Material with Cork Underlay: 1/4 inch (6.4 mm) hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Backing Material with Cork Underlay: 3/8 inch (9.5 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) medium density fiberboard | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) Micore; flame spread rating of 0 to 25 when tested in accordance with ASTM E 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Manufacturer Designation: HOOK-FAB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face Material: Nylon fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cork Underlay: 1/8 inch (3.2 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cork Underlay: 1/4 inch (6.4 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Backing Material with Cork Underlay: 1/4 inch (6.4 mm) hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Backing Material with Cork Underlay: 3/8 inch (9.5 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) medium density fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) Micore; flame spread rating of 0 to 25 when tested in accordance with ASTM E 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Manufacturer Designation: GUILFORD OF MAINE "FR701-STYLE 2100" FABRIC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face Material: Fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cork Underlay: 1/8 inch (3.2 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cork Underlay: 1/4 inch (6.4 mm) natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Backing Material with Cork Underlay: 1/4 inch (6.4 mm) hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Backing Material with Cork Underlay: 3/8 inch (9.5 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Backing Material without Cork Underlay: 1/2 inch (12.7 mm) Micore; flame spread rating of 0 to 25 when tested in accordance with ASTM E 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Manufacturer Designation: NATURAL CORK. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face Material: 1/8 inch (3.2 mm) fine grain natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Face Material: 1/4 inch (6.4 mm) fine grain natural cork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Backing Material: 1/4 inch (6.4 mm) hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Backing Material: 3/8 inch (9.5 mm) industrial fiberboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FRAMED TACKBOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series 1200: Factory-assembled, low-profile trim with 5/8 inch (16 mm) wide face with l-clip installation at top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Series 1400: Factory-assembled, low-profile trim with 1 inch (25 mm) wide face with l-clip installation at top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Series 1600: Factory-assembled, high-profile trim with 1-1/4 inch (32 mm) wide face with l-clip installation at top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Series 3400: Factory-assembled, low-profile trim with 5/8 inch (16 mm) wide face with concealed hanger bar installation at top and l-clip installation at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Series 3600: Factory-assembled, high-profile trim with 1-1/4 inch (32 mm) wide face with concealed hanger bar installation at top and l-clip installation at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Series 4600: Field-assembled, high-profile trim with 1-3/4 inch (45 mm) wide face with snap-on, concealed ground installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Frame: Red oak; clear varnish finish; Series 7500, Factory-assembled trim with 2 inch (51 mm) wide face with l-clip installation at top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | WRAPPED EDGE FRAMELESS TACKBOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wrapped Edge, Frameless Tackboard: Radiused corners, with 3 hangers for horizontal or vertical hanging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wrapped Edge, Frameless Tackboard: Square corners, with 3 hangers for horizontal or vertical hanging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | MARKERTRAYS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material: Extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Clear satin anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Standard continuous, shelf-type aluminum tray with smoothly rounded edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Standard continuous, box-type aluminum tray with cast aluminum end closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Clear varnish finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Standard continuous, shelf-type red oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | DISPLAY RAILS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Material: Extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Clear satin anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Standard continuous 1 inch (25.4 mm) map rail with 1/4 inch (6 mm) Forbo Plas-Cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Standard continuous 2 inch (51 mm) map rail with 1/4 inch (6 mm) Forbo Plas-Cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: Clear varnish finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Standard continuous 2 inch (51 mm) map rail with 1/4 inch Forbo Plas-Cork insert and end stops at each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Combination Hook/Clips: Provide two combination hook/clips per 4 feet (1219 mm) of map rail or fraction thereof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roller Map Brackets: Amount: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flag Holders: Amount: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pro-Rite Markers: Provide one dozen assorted dry-erase markers (3-red, 3-green, 3-blue, and 3-black) per markerboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Dustless Chalk: Provide one dozen dustless chalk sticks per chalkboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Chalk Color: Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chalk Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Brush Eraser: 2 inches by 5 inches (51 mm by 127 mm); amount: ______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Mar-Kleen Markerboard Cleaner: Provide one 8 oz. (0.24 l) spray bottle per markerboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | FUSED LINES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fused Lines: Provide manufacturer's standard "Fused-On" lining for porcelain enameled steel writing surfaces where indicated on drawings. Painted-on-lines are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Penmanship Lines: Alternating line thickness of 1/16 inch (1.588 mm) and 1/32 inch (0.794 mm). Each 1/16 inch (1.588 mm) thick line shall be 4 inches (101.6 mm) apart; each 1/32 inch (0.794 mm) thick line shall be 4 inches (101.6mm) apart. 1/16 inch (1.588 mm) thick line at top and bottom. 4 inches (101.6 mm) border at top and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 72 inches long (1219.2 mm by 1828.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cut Sheet Size: 48 inches high by 96 inches long (1219.2 mm by 2438.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cut Sheet Size: 48 inches high by 120 inches long (1219.2 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Music Staff Lines: Five lines each staff. 1 inch (25.4 mm) between each line, 5 inches (127 mm) between each staff. 4 inches (101.6 mm) border at top and bottom. Line thickness 1/16 inch (1.588mm). Lines will be continuous length of steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 72 inches long (1219.2 mm by 1828.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cut Sheet Size: 48 inches high by 96 inches long (1219.2 mm by 2438.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cut Sheet Size: 48 inches high by 120 inches long (1219.2 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grid Lines, 1 inch by 1 inch (25 mm by 25 mm): Line thickness 1/32 inch (0.794 mm). Grid lines will be edge-to-edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 96 inches long (1219.2 mm by 2438.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grid Lines, 2 inches by 2 inches (50.8 mm by 50.8 mm): Line thickness 1/32 inch (0.794 mm). Grid lines will be edge-to-edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 96 inches long (1219.2 mm by 2438.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Polar Coordinates: Twelve concentric circles on 1-3/4 inches (44.45 mm) centers. Lines to circumference 15 degrees apart; 42 inches (1066.8 mm) outside diameter. Line thickness 1/16 inch (1.588 mm). X and Y axis 1/8 inch (3.175 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 48 inches long (1219.2 mm by 1219.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Horizontal Lines, 2 inches (50.8 mm): Lines will be 2 inches (50.8 mm) apart. Line thickness 1/32 inch (0.794mm). 1 inch (25.4 mm) border at top and bottom. Lines will be continuous length of steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 96 inches long (1219.2 mm by 2438.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Graph Coordinates: X and Y axis 3/16 inch (4.7625 mm). Line thickness 1/32 inch (0.794 mm). 1-7/8 inches by 1-7/8 inches (47.625 mm by 47.625 mm) grid. 2-1/2 inches (63.5 mm) border all edges. Graph coordinates centered on 48 inches high by 48 inches long (1219.2 mm by 1219.2 mm) writing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cut Sheet Size: 48 inches high by 48 inches long (1219.2 mm by 1219.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | CONFERENCE CABINETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Framed Door (Traditional) Cabinet: Oak construction with magnetic porcelain markerboard, two bulletin boards, and a flip chart holder; with three heavy-duty self-closing adjustable hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Closed Height: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Closed Width: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Walnut, satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Natural oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Four markers, one eraser, and one flip chart pad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Frameless Door (Contemporary) Cabinet: Oak construction with bullnose edged cabinet doors and magnetic porcelain markerboard, two bulletins boards, and a flip chart holder; with full-length brass piano hinge and burlap fabric covered bulletin boards on inside face of cabinet doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Closed Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Closed Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: Walnut, satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Natural oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessories: Four markers, one eraser, one flip chart pad, and one pull-down projection screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | PEDESTAL DIRECTORIES AND BULLETIN BOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pedestal Directory Boards: Manufacturer's standard materials and fabrication with grooved felt letter holders and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Single Pedestal: SD-148; Aluminum, open face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single Pedestal: DS-148; Aluminum, acrylic cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single Pedestal, Double-Sided: WH-152; Oak, open face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double Pedestal, Open-Face: PD-302; Aluminum, open face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double Pedestal, Enclosed: PY-302; satin aluminum, 36 inches (914 mm) by 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double Pedestal, Enclosed: PY-325; satin aluminum, 36 inches (914 mm) by 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double Pedestal, Enclosed: PY-304; satin aluminum, 36 inches (914 mm) by 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Double Pedestal, Enclosed: WY-302; oak frame, 36 inches (914 mm) by 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Double Pedestal, Enclosed: WY-325; oak frame, 36 inches (914 mm) by 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Double Pedestal, Enclosed: WY-304; oak frame, 36 inches (914 mm) by 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pedestal Bulletin Boards: Manufacturer's standard materials and fabrication with natural cork posting surface and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Single Pedestal: SB-148; Aluminum, open face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single Pedestal: BS-148; Aluminum, acrylic cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Double Pedestal, Open-Face: PB-302; Aluminum, open face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double Pedestal, Enclosed: PU-302; satin aluminum, 36 inches (914 mm) by 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double Pedestal, Enclosed: PU-325; satin aluminum, 36 inches (914 mm) by 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double Pedestal, Enclosed: PU-304; satin aluminum, 36 inches (914 mm) by 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double Pedestal, Enclosed: PY-302; satin aluminum, 36 inches (914 mm) by 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Double Pedestal, Enclosed: WU-302; oak frame, 36 inches (914 mm) by 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Double Pedestal, Enclosed: WU-325; oak frame, 36 inches (914 mm) by 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Double Pedestal, Enclosed: WU-304; oak frame, 36 inches (914 mm) by 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | WALL-MOUNTED DIRECTORIES AND BULLETIN BOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Open-Face Directories: Manufacturer's standard materials and fabrication with grooved felt letter holders and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame: Red oak; clear varnish finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Enclosed-Face (Deluxe) Directories: Manufacturer's standard materials and fabrication with grooved felt letter holders, tempered safety glass, tumbler pin locking doors, and aluminum framed piano hinged doors; and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Enclosed-Face (Standard) Directories: Manufacturer's standard materials and fabrication with grooved felt letter holders, tempered safety glass, and tumbler pin locking doors; and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame: Red oak; clear varnish finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Enclosed Directory with Name Header: Manufacturer's standard materials and fabrication with 6 inch (150 mm) high header, grooved felt letter holders, tempered safety glass, and tumbler pin locking doors; and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Enclosed Directory with Sliding Glass Doors: Manufacturer's standard materials and fabrication with sliding tempered safety glass on nylon rollers with finger pulls and tamper proof lock, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Enclosed-Face (Deluxe) Bulletin Board: Manufacturer's standard materials and fabrication with natural cork, tempered safety glass, tumbler pin locking doors, and aluminum framed piano-hinged doors; and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Enclosed-Face (Standard) Bulletin Board: Manufacturer's standard materials and fabrication with natural cork, tempered safety glass, and tumbler pin locking doors; and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame: Red oak; clear varnish finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Enclosed Directory with Name Header: Manufacturer's standard materials and fabrication with 6 inch (150 mm) high header, natural cork, tempered safety glass, and tumbler pin locking doors; and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Enclosed Directory with Sliding Glass Doors: Manufacturer's standard materials and fabrication with sliding tempered safety glass on nylon rollers with finger pulls and tamper proof lock, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.13 | DISPLAY AND MENU BOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Double-Sided Display/Menu Board: Manufacturer's standard materials and fabrication, solid oak frame, 36 inches (914 mm) by 22 inches (559 mm), two-coat black finish on hardboard, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blank, black chalkboard, both sides; Item number: ER-272. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Silk-screened "Today's Special" black chalkboard; both sides; Item number: ER-272-N. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Custom design as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.14 | TROPHY CASES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wall-Mounted Trophy Case: Manufacturer's standard materials and fabrication, 16 inch (406 mm) deep birch plywood frame with anodized aluminum trim, sliding glass doors, and three 12 inch (304 mm) deep, 3/16 inch (4.8 mm) thick tempered glass shelves on adjustable brackets, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________; Series 50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base Panel: 1/4 inch (6 mm) thick natural cork on 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base Panel: 1/4 inch (6 mm) thick Plas-Cork on 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base Panel: 15 oz. (0.43 kg) vinyl fabric on 1/4 inch (6 mm) thick cork over 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base Panel: Wood veneer on 1/2 inch (13 mm) particleboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Case Interior: 110V fluorescent light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Recessed Trophy Case: Manufacturer's standard materials and fabrication, 16 inch (406 mm) deep birch plywood frame with anodized aluminum trim, sliding glass doors, and three 12 inch (304 mm) deep, 3/16 inch (4.8 mm) thick tempered glass shelves on adjustable brackets , and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________; Series 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base Panel: 1/4 inch (6 mm) thick natural cork on 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base Panel: 1/4 inch (6 mm) thick Plas-Cork on 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base Panel: 15 oz. (0.43 kg) vinyl fabric on 1/4 inch (6 mm) thick cork over 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base Panel: Wood veneer on 1/2 inch (13 mm) particleboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Case Interior: 110V fluorescent light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Recessed Trophy Case: Manufacturer's standard materials and fabrication, 16 inch (406 mm) deep birch plywood frame with anodized aluminum trim, hinged glass doors, and three 12 inch (304 mm) deep, 3/16 inch (4.8 mm) thick tempered glass shelves on adjustable brackets , and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________; Series 70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base Panel: 1/4 inch (6 mm) thick natural cork on 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base Panel: 1/4 inch (6 mm) thick Plas-Cork on 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base Panel: 15 oz. (0.43 kg) vinyl fabric on 1/4 inch (6 mm) thick cork over 1/4 inch (6 mm) thick hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base Panel: Wood veneer on 1/2 inch (13 mm) particleboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Case Interior: 110V fluorescent light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.15 | EASELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Easel: Manufacturer's standard materials and fabrication and as follows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tubular steel adjustable easel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Aluminum adjustable easel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solid oak easels with flip chart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solid oak presentation easels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Four-leg portable presentation easels, with telescopic aluminum alloy legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Three-leg portable presentation easels, with telescopic aluminum alloy legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Solid oak poster board easel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wood tripod easel; Item number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Steel Easels: With flip chart rings; Item number: SE-200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Table Top Easel: Aluminum; Item number: SE-151. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.16 | LAPBOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lap Chalkboard: Manufacturer's standard materials and fabrication, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | LP-182: 18 inches (457 mm) by 24 inches (609 mm), green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | LP-912-G: 9 inches (229 mm) by 12 inches (304 mm), green; Item number. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | LP-118-G: 12 inches (304 mm) by 18 inches (457 mm), green with border. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | LP-920-G: 9 inches (229 mm) by 12 inches (304 mm), primary writing chalkboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | LP-122-G: 12 inches (304 mm) by 18 inches (457 mm), writing chalkboard with lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Lap Markerboard: LP-912-M; 9 inches (229 mm) by 12 inches (304 mm), white markerboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Learning Lapboards: 9 inches (229 mm) by 12 inches (304 mm), and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Content: Money. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Content: Grid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Content: Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Content: Clock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Content: Cursive writing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Content: Manuscript lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Assorted Lapboards: One of each Learning Lapboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.17 | MESSAGE CENTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Dual Surface Message Board: Red-oak framed message board with black, grooved felt and magnetic strip edge over a porcelain steel white markerboard, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Navigator Series, DW-302-N: 36 inches (914 mm) by 24 inches (609 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Navigator Series, DW-352-N: 36 inches (914 mm) by 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Directory Board Letters: Gothic, molded plastic letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Letter and Number Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assorted Pieces Item Number: ________; 216 pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Character Package Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Letter Storage Box: Item number, MF-1310. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.18 | FREESTANDING REVERSIBLE BOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Reversible Board: Manufacturer's standard materials and fabrication with pin locking system to prevent release and swing and casters, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Item Number: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Board Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Board Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame: Aluminum; anodized stain finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Frame: Red oak; clear varnish finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Board Surface: Composition chalkboard, both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Board Surface: Steel-Rite chalkboard, both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Board Surface: Pro-Rite markerboard, both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Board Surface: Pro-Rite markerboard, one side; Steel-Rite chalkboard, one side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Board Surface: Pro-Rite markerboard, one side; natural tan cork, one side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Board Surface: Remarkaboard markerboard, both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Board Surface Music Marking: Musical staff lines, one side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Board Surface Music Marking: Musical staff lines, both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Board Surface Penmanship Marking: Penmanship lines, one side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Board Surface Penmanship Marking: Penmanship lines, both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||