MasterFormat: 95
Download this Toilet Compartments Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Accurate Partitions Corp. Toilet Compartments
 
         
SECTION 10155
 
         
TOILET COMPARTMENTS
 
         
 
         
Copyright 2003 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Accurate Partitions Corp.; powder coated enameled steel, stainless steel, solid plastic, solid phenolic, color-thru phenolic and high pressure plastic laminate faced toilet compartments.
.
This section is based on the products of Accurate Partitions Corp., which is located at:
P. O. Box 287
Lyons, IL 60534-0287
Toll Free Tel: 800-400-6804
Tel: 708-442-6800
Email: request info
Web: www.accuratepartitions.com
[ Click Here ] for additional information.
Accurate Partitions Corp. manufactures a versatile line of toilet partitions in tough powder coated steel, glistening stainless steel, economical plastic laminate, rugged phenolic, and durable solid plastic. Numerous mounting styles are available to accomplish the design and functionality desired. Our engineers can assist in the layout and design of toilet partitions to meet ADA codes and special local requirements.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project. If more than one type of compartment is required, indicate which type is used where, either on the drawings or in the Schedule Article of this section.
 
          A.Powder coated steel partitions.
 
          B.Stainless steel partitions.
 
          C.Solid plastic partitions.
 
          D.Plastic laminate partitions.
 
          E.Phenolic partitions.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Concealed steel support members.
 
          B.Section 06110 - Wood Framing: Concealed wood framing and blocking for compartment support.
 
          C.Section 10800 - Toilet and Bath Accessories.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Literature indicating typical panel, pilaster, door, hardware and fastening.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
 
          C.Shop Drawings:
          1.Dimensioned plans indicating layout of toilet compartments.
          2.Dimensioned elevations indicating heights of doors, pilasters, separation partitions, and other components; indicate locations and sizes of openings in compartment separation partitions for toilet and bath accessories to be installed in partitions; indicate floor and ceiling clearances.
          3.Details indicating anchoring components (bolt layouts) and methods for project conditions; indicate components required for installation, but not supplied by toilet compartment manufacturer.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, one complete set of color selection guides representing manufacturer's full range of available colors, textures and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, texture and pattern.
          **NOTE TO SPECIFIER.**--Delete selection if LEED Certification not required.
 
          F.LEED Green Building Rating System: Submit manufacturer's documentation of recycled content, in accordance with LEED credit calculations.
 
          G.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
          **NOTE TO SPECIFIER.**--The following paragraphs apply to Laminate, Phenolic, and HDPE products. Delete if not required.
 
          B.Lay cartons flat, with adequate support to ensure flatness and to prevent damage to pre-finished surfaces.
 
          C.Do not store where ambient temperature exceeds 120 degrees F (49 degrees C).
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not deliver materials or begin installation until building is enclosed, with complete protection from outside weather, and building temperature maintained at a minimum of 60 degrees F (15.6 degrees C).
 
          1.7WARRANTY
          ** NOTE TO SPECIFIER ** Delete warrantee provisions for products not required.
 
          A.Provide warranty for Powder Coated Steel Material against chipping, flaking, cracking, or discoloration for 3 years, assuming proper maintenance according to manufacturer's recommendations.
 
          B.Provide warranty for Stainless Steel Material: Against corrosion or discoloration for 5 years, assuming proper maintenance according to manufacturer's recommendations.
 
          C.Provide warranty for Solid Plastic HDPE Material: Against breakage, corrosion, and delamination for 15 years.
 
          D.Provide warranty for Plastic Laminate Material: Against discoloration or delamination for 2 years, assuming proper maintenance according to manufacturer's recommendations.
 
          E.Provide warranty for Phenolic Material against delamination, breakage, or corrosion for 10 years, assuming proper maintenance according to manufacturer's recommendations.
 
          1.8COORDINATION
 
          A.Coordinate Work with placement of support framing and anchors in walls and ceilings.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Accurate Partitions Corp., which is located at: P. O. Box 287 ; Lyons, IL 60534-0287; Toll Free Tel: 800-400-6804; Tel: 708-442-6800; Email: request info; Web: www.accuratepartitions.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those paragraphs not required.
 
          2.2COMPARTMENTS AND SCREENS
          ** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
          A.Toilet Compartments: Floor anchored/overhead braced.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.12 inches (305 mm).
          b.6 inches (152 mm) - Ultimate Privacy.
          4.Door/Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the ones not required.
          a.58 inches (1473 mm).
          b.64 inches (1625 mm) - Ultimate Privacy.
          c.72 inches (1829 mm) - Ultimate Privacy.
          5.Pilaster Height: 82 inches (2083 mm).
          ** NOTE TO SPECIFIER ** The following paragraph is for solid plastic systems only.
 
          B.Toilet Compartments: Floor anchored/overhead braced solid plastic panels.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.14 inches (356 mm).
          b.6 inches (152 mm) - Ultimate Privacy.
          4.Door/Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the ones not required.
          a.55 inches (1397 mm).
          b.64 inches (1625 mm) - Ultimate Privacy.
          c.72 inches (1829 mm) - Ultimate Privacy.
          5.Pilaster Height: 82 inches (2083 mm).
          ** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
          C.Toilet Compartments: Ceiling hung.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.12 inches (305 mm).
          b.6 inches (152 mm) - Ultimate Privacy.
          4.Door /Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the ones not required.
          a.58 inches (1473 mm).
          b.64 inches (1625 mm) - Ultimate Privacy.
          c.72 inches (1829 mm) - Ultimate Privacy.
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Ceiling height not to exceed 108 inches for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic. Phenolic pilasters over 84 inches require bracing.
          5.Pilaster Height: As indicated on drawings.
          6.Pilaster Height: _______ inches.
          ** NOTE TO SPECIFIER ** The following paragraph is for solid plastic systems only.
 
          D.Toilet Compartments: Ceiling hung, Solid Plastic panels.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor: 14 inches (305 mm).
          4.Door/Panel Height: 55 inches (1473 mm).
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Maximum height not to exceed 96 inches with bracing.
          5.Pilaster Height: As indicated on drawings.
          6.Pilaster Height: _______ inches.
          ** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
          E.Toilet Compartments: Floor anchored.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.12 inches (305 mm).
          b.6 inches (152 mm) - Ultimate Privacy.
          4.Door/Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the ones not required.
          a.58 inches (1473 mm).
          b.64 inches (1625 mm) - Ultimate Privacy.
          c.72 inches (1829 mm) - Ultimate Privacy.
          5.Pilaster Height:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.70 inches (1778 mm).
          b.72 inches (1829 mm) - Ultimate Privacy.
          ** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
          F.Toilet Compartments: Floor and ceiling anchored.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.12 inches (305 mm).
          b.6 inches (152 mm) - Ultimate Privacy.
          4.Door/Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the ones not required.
          a.58 inches (1473 mm).
          b.64 inches (1625 mm) - Ultimate Privacy.
          c.72 inches (1829 mm) - Ultimate Privacy.
          5.Pilaster Height:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Maximum height not to exceed 120 inches.
          a.Height _______ inches.
          b.As indicated on drawings.
          ** NOTE TO SPECIFIER ** The following paragraph is for solid plastic systems only.
 
          G.Toilet Compartments: Floor and ceiling anchored, solid plastic panels.
          1.Compartment Depth and Width: As indicated on drawings.
          2.Door Width:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
          b.As indicated on drawings.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.14 inches (356 mm).
          b.6 inches (152 mm) - Ultimate Privacy.
          4.Door/Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the ones not required.
          a.55 inches (1397 mm).
          b.64 inches (1625 mm) - Ultimate Privacy.
          c.72 inches (1829 mm) - Ultimate Privacy.
          5.Pilaster Height:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Maximum height not to exceed 120 inches.
          a.Height _______ inches.
          b.As indicated on drawings.
 
          H.Privacy and Urinal Screens: Post-to-ceiling.
          1.Screen Panel Width: As indicated on drawings.
          2.Screen Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Use 55 inch height only for solid plastic screens.
          a.Height: 58 inches (1473 mm).
          b.Height: 55 inches (1397 mm) for Solid Plastic.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.12 inches (305) mm.
          b.14 inches (356) mm for Solid Plastic.
          4.Post: 1-3/4 inches (44 mm) square by 10 feet (3048 mm) long maximum.
          5.Pilaster: 7 inches (177 mm) wide by 10 feet (3048 mm) long, maximum.
          ** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
          I.Privacy and Urinal Screens: Floor anchored.
          1.Screen Panel Width: As indicated on drawings.
          2.Screen Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Use 55 inch height only for solid plastic screens.
          a.Height: 58 inches (1473 mm).
          b.Height: 55 inches (1397 mm) for Solid Plastic.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.12 inches (305) mm.
          b.14 inches (356) mm for Solid Plastic.
          4.Pilaster: 7 inches (177 mm) wide by 70 inches (1778 mm) long.
          5.Post: 1-3/4 inches (44 mm) square by 70 inches (1778 mm) long.
 
          J.Privacy and Urinal Screens: Wall hung.
          ** NOTE TO SPECIFIER ** Select one of the following panel size paragraphs and delete the ones not required.
          1.Screen Panel Size: As indicated on drawings.
          2.Screen Panel Size: 12 inches (305 mm) wide by 42 inches (1067 mm) high.
          3.Screen Panel Size: 18 inches (457 mm) wide by 42 inches (1067 mm) high.
          4.Screen Panel Size: 24 inches (610 mm) wide by 42 inches (1067 mm) high.
          5.Screen Panel Size: 30 inches (763 mm) wide by 42 inches (1067 mm) high.
          6.Screen Panel Size: 18 inches (457 mm) wide by 48 inches (1219 mm) high.
          7.Screen Panel Size: 24 inches (610 mm) wide by 48 inches (1219 mm) high.
          8.Height Above Floor: 18 inches (457 mm).
 
          K.Privacy and Urinal Screens: Ceiling Hung.
          1.Screen Panel Size: As indicated on drawings.
          2.Screen Panel Height:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Use 55 inch height only for solid plastic screens. Ceiling height not to exceed 108 inches for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic. Phenolic pilasters over 84 inches require bracing. Solid Plastic maximum ceiling height is 96 inches with bracing.
          a.Height: 58 inches (1473 mm).
          b.Height: 55 inches (1397 mm) for Solid Plastic.
          3.Height Above Floor:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Height _______ inches.
          b.As indicated on drawings.
          4.Pilaster: 7 inches (177 mm) wide.
 
          L.Wedge Shaped Metal Faced Screens:
          1.Screen Size: As indicated on drawings.
          2.Material:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Baked Enamel.
          b.Stainless Steel.
          3.Width: Maximum 6 inches (150 mm) wide at wall and 1 inch (2.5 mm) wide at its protruding end.
          4.Provide complete with concealed anchoring devices for attachment to wall.
          ** NOTE TO SPECIFIER ** Select the compartments required from the following paragraphs and delete those products not required.
 
          2.3POWDER COATED ENAMELED STEEL TOILET COMPARTMENTS
 
          A.Doors, Panels, Screens, and Pilasters: Tension leveled, cold-rolled Galvannealed steel face sheet, bonded under pressure to honeycomb core with non-toxic adhesive.
          1.Doors, Screens, and Panels: 1 inch (25 mm) thick; 22 gage (0.760 mm) steel.
          ** NOTE TO SPECIFIER ** Select one of the following two pilasters options and delete the one not required.
          2.Pilasters: Overhead Braced, Floor to Ceiling 1-1/4 inches (32 mm) thick, 22 gage (0.912 mm) steel.
          3.Pilasters: Floor Mounted, Ceiling Hung 1-1/4 inches (32 mm) thick, 18 gage (1.21 mm) steel.
          4.Edge Moldings: Continuous roll-formed interlocking, 22 gage (0.760 mm) steel crown molding, welded and ground smooth at corners.
 
          B.Finish: Epoxy/polyester powder coat electrostatic applied to phosphate treated steel, baked to cure.
          1.Color: As selected from manufacturer's standard colors
          ** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
          C.No-sightline system.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if specifying shower stalls, or dressing compartments without doors.
 
          D.Door Hardware: Attached with theft resistant barrel nuts and shoulder screws.
          1.Finish:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Chromium plated Zamac or Type 304.
          b.Stainless Steel, No. 4 satin finish.
          2.Hinges:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Internal Spring with adjustable Cam, not dependent on gravity -action to keep door at desired position when not in use; two per door.
          b.Continuous spring loaded, stainless steel piano hinge.
          c.Continuous cam-action, stainless steel piano hinge.
          3.Strike and Keeper: With concealed latch assembly and provisions for external emergency access.
          4.Handicapped Access: ADA paddle handles on doors.
          5.Coat Hook and Bumper: Manufactures standard surface mounted. No tamper resistant screws required.
          6.Door Pull: Standard on ADA compartments.
          7.Fastening Hardware: Theft resistant heads.
          ** NOTE TO SPECIFIER ** Select one of the following four mounting bracket paragraphs and delete those not required.
 
          E.Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
 
          F.Mounting Brackets: Aluminum continuous brackets with theft resistant screws.
 
          G.Mounting Brackets: Type 304 Stainless Steel, No. 4satin finish, stirrup brackets with theft resistant screws.
 
          H.Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, continuous brackets with theft resistant screws.
 
          I.Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 3 inches (76 mm) high secured to floor with internal clips.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
          J.Headrail: Manufactures standard, Anodized Aluminum with anti-grip profile.
          ** NOTE TO SPECIFIER ** Select one of the following four pilaster anchors and delete those not required.
 
          K.Pilaster Anchors, Floor Anchored/Overhead Braced: One-piece mounting fork with integral leveling bolt in pilaster.
 
          L.Pilaster Anchors, Floor Anchored: Welded anchoring bracket with integral leveling nut; two 3/8 inch (9.5 mm) zinc plated concrete anchors for each pilaster.
 
          M.Pilaster Anchors, Ceiling Hung: Welded anchoring bracket with 3/8 inch (9.5 mm) diameter zinc-plated rods for each pilaster, to anchor to overhead structural steel member, located within 2-1/2 inches (63 mm) of finished ceiling.
 
          N.Pilaster Anchors, Floor Anchored and Ceiling Hung: Zinc-plated 15 gage mounting channels secured to floor and overhead structural steel member.
 
          2.4STAINLESS STEEL TOILET COMPARTMENTS
 
          A.Doors, Panels, Screens, and Pilasters: Tension leveled stainless steel face sheet with number 4 finish, bonded under pressure to honeycomb core with non-toxic adhesive.
          1.Doors, Screens, and Panels: 1 inch (25 mm) thick, 22 gage (0.793 mm) steel.
          ** NOTE TO SPECIFIER ** Select one of the following pilasters and delete the one not required.
          2.Pilasters: Overhead Braced, Floor to Ceiling, 1-1/4 inches (32 mm) thick, 22 gage (0.793 mm) steel.
          3.Pilasters: Floor Anchored, Ceiling Hung, 1-1/4 inches (32 mm) thick, 18 gage (1.27 mm) steel.
          4.Edge Moldings: Continuous roll-formed, interlocking 22 gage (0.793 mm) steel crown molding, welded and ground smooth at corners.
          5.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following three finish paragraphs and delete the ones not required.
          a.Type 304 stainless steel #4 Satin finish.
          b.Textured "diamond" pattern similar to Rigidized 5WL.
          c.Textured "leather grain" pattern similar to Rigidized 60-LTH.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
          B.No-sightline system.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if specifying shower stalls, or dressing compartments without doors.
 
          C.Door Hardware:
          ** NOTE TO SPECIFIER ** Select one of the following two finish paragraphs and delete the one not required.
          1.Finish: Chromium plated Zamac attached with theft resistant barrel nuts and shoulder screws.
          2.Finish: Type 304 Stainless Steel, No. 4 satin finish attached with theft resistant barrel nuts and shoulder screws.
          3.Hinges:
          ** NOTE TO SPECIFIER ** Select one of the three following paragraphs and delete the one not required.
          a.Internal Spring with adjustable Cam, not dependent on gravity -action to keep door at desired position when not in use; two per door.
          b.Continuous spring loaded, stainless steel piano hinge.
          c.Continuous cam-action, stainless steel piano hinge.
          4.Strike and Keeper: With concealed latch assembly and provisions for external emergency access.
          5.Handicapped Access: ADA paddle handles on doors.
          6.Coat Hook and Bumper: Manufactures standard surface mounted. No tamper-resistant screws required.
          7.Door Pull: Standard on ADA compartments.
          8.Fastening Hardware: Theft resistant heads.
          ** NOTE TO SPECIFIER ** Select one of the following four mounting bracket paragraphs and delete those not required.
 
          D.Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
 
          E.Mounting Brackets: Aluminum continuous bracket with theft resistant screws.
 
          F.Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
 
          G.Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish continuous bracket with theft resistant screws.
 
          H.Pilaster Shoes: Type 304 stainless steel with number 4 finish. Minimum 3 inches high secured to floor w/internal clips.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
          I.Headrail: Manufactures standard, Anodized Aluminum; with anti-grip profile.
          ** NOTE TO SPECIFIER ** Select one of the following four pilaster anchor paragraphs and delete those not required.
 
          J.Pilaster Anchors, Floor Anchored/Overhead Braced: One-piece mounting fork with integral leveling bolt in pilaster.
 
          K.Pilaster Anchors, Floor Anchored: Welded anchoring bracket with integral leveling nut; two 3/8 inch (9.5 mm) zinc plated concrete anchors for each pilaster.
 
          L.Pilaster Anchors, Ceiling Hung: Welded anchoring bracket with 3/8 inch (9.5 mm) diameter zinc plated rods for each pilaster, to anchor to overhead structural steel member, located within 2-1/2 inches (63 mm) of finished ceiling.
 
          M.Pilaster Anchors, Floor Anchored and Ceiling Hung: Zinc-plated 15 gage mounting channels secured to floor and overhead structural steel member.
 
          2.5SOLID PLASTIC TOILET COMPARTMENTS
 
          A.Doors, Panels, Screens, and Pilasters: Single sheet solid, homogenous HDPE plastic material formed from waterproof, non-absorbent, high-density polyethylene resins; mark-resistant self-lubricating surface; edges finished smooth.
          1.Material: Solid, homogenous HDPE; 1 inch (25 mm) thick.
          2.Class "B" Fire Rated.
          3.Edges: 1/4 inch (6 mm) radius machined edges.
          4.Heat Sink: Aluminum heat sink, to dissipate heat from incendiary devices used by vandals, attached to bottom of doors and panels.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
          B.No-sightline system.
 
          C.Finish: Pebble-textured homogenous color throughout material.
          1.Color: As selected from manufacturer's standard colors.
          ** NOTE TO SPECIFIER ** Delete two of the following three door hardware sets. Vault hinge and piano hinge are an option.
 
          D.Door Hardware: 8 inches (203 mm) Aluminum Wrap-around hinge.
          1.Hinges: Hinges shall be 8" and fabricated from heavy-duty extruded aluminum (6463-T5 alloy) with a bright dip anodized finish with wrap-around flanges, surface mounted and through bolted to doors and pilasters. Hinges operate and field with adjustable nylon cams. Cams can be set in 30-degree increments.
          2.Latch: Anodized extruded aluminum, with housing, slide bolt and button.
          3.Strike and Keeper: Anodized extruded aluminum with 6" inch wrap-around flanges.
          4.Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
          5.Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
 
          E.Door Hardware: Integral hinge.
          1.Hinges: 1/2 inch (13 mm) nylon gravity cam hinge with 3/16 inch (5 mm) stainless steel center pin and 1/2 inch (13 mm) nylon rod; integral to door and pilaster.
          2.Latch: Non-ferrous, satin chrome-plated, slide latch.
          3.Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish.
          4.Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
          5.Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
 
          F.Door Hardware: Vault hinge.
          1.Top Hinge: Heavy-duty "bank vault" type, die-cast zamac alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted.
          2.Bottom Hinge: Same as top hinge, with gravity-acting cams.
          3.Latch: Non-ferrous, satin chrome-plated, slide latch.
          4.Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish.
 
          G.Door Hardware: Piano hinge.
          1.Hinge: Continuous stainless steel piano hinge.
          2.Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
          3.Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
 
          H.Door Hardware: Cam-Action Piano Hinge
          1.Hinge: Continuous cam action stainless steel piano hinge. Adjustable to hold door open to a set position up to 30 degrees.
          2.Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
          3.Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
          ** NOTE TO SPECIFIER ** Select one of the following five mounting bracket paragraphs and delete those not required. Aluminum is standard.
 
          I.Mounting Brackets: PVC panel brackets, 54 inches (1372 mm) long, with theft resistant barrel nuts and machine screws.
 
          J.Mounting Brackets: Aluminum stirrup brackets with theft resistant barrel nuts and machine screws.
 
          K.Mounting Brackets: Aluminum continuous brackets with theft resistant barrel nuts and machine screws.
 
          L.Mounting Brackets: Stainless steel continuous bracket with theft resistant barrel nuts and machine screws.
          ** NOTE TO SPECIFIER ** Select one of the following two pilaster paragraphs and delete the one not required.
 
          M.Pilaster Shoes: Type 304 Stainless Steel No. 4 satin finish.
 
          N.Pilaster Shoes: Molded plastic:
          1.Color: As selected from manufacturer's standard colors.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
          O.Headrail: Manufacture's standard anodized aluminum rail with anti-grip profile.
          ** NOTE TO SPECIFIER ** Select one of the following pilaster anchor paragraphs and delete those not required.
 
          P.Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners; and pilaster secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment concealed by pilaster shoe after installation.
 
          Q.Pilaster Anchors, Ceiling Hung: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster, with 3/8 inch (9.5 mm) steel fasteners. Pilaster to be secured to ceiling with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
 
          R.Pilaster Anchors, Floor and Ceiling Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar at ceiling secured to overhead structural member with 3/8 inch (9.5 mm) studs and nuts. Both top and base concealed by pilaster shoe after installation.
 
          2.6PLASTIC LAMINATE TOILET COMPARTMENTS
 
          A.Doors, Panels, Screens, and Pilasters: Decorative plastic laminate bonded under pressure with non-toxic adhesive to wood core; edge banded prior to facing.
          1.Doors, Screens, and Panels: 7/8 inch (22 mm) thick particleboard; finished thickness of 1 inch (25 mm).
          2.Pilasters: 1-1/8 inches (29 mm) thick particleboard; finished thickness of 1-1/4 inch (32 mm).
          a.Steel Core: Reinforce pilaster with minimum 0.1196 inch (3 mm) thick steel sheet.
 
          B.Finish: Plastic laminate.
          1.Color: As selected from manufacturer's standard colors.
 
          C.Door Hardware:
          ** NOTE TO SPECIFIER ** Select one of the following two finish paragraphs and delete the one not required.
          1.Finish: Chromium plated Zamac attached with theft resistant barrel nuts and shoulder screws.
          2.Finish: Type 304 Stainless Steel, No. 4 satin finish attached with theft resistant barrel nuts and shoulder screws.
          3.Hinges:
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required.
          a.Top and Bottom Hinges: Recessed into door with saddle on adjacent pilaster, providing bi-directional operation about axis within the plane of the door; adjustable cams supporting door, returning to resting position by gravity.
          b.Continuous spring loaded, stainless steel piano hinge.
          c.Continuous cam-action, stainless steel piano hinge.
          4.Strike and Keeper: Emergency access by lifting door.
          5.Latch: Manufactures standard surface mounted.
          6.Coat Hook and Bumper: Manufactures standard surface mounted. No tamper resistant screws required.
          7.Door Pull: Standard on ADA compartments.
          8.Fastening Hardware: Theft resistant heads.
          ** NOTE TO SPECIFIER ** Select one of the following four mounting bracket paragraphs and delete those not required. Chromium-plated stirrup brackets are standard.
 
          D.Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
 
          E.Mounting Brackets: Aluminum continuous brackets with theft resistant screws.
 
          F.Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
 
          G.Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish. Continuous brackets with theft resistant screws.
 
          H.Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 5 inches (127 mm) high secured to floor w/internal clips.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
          I.Headrail: Manufactures standard, Anodized Aluminum with anti-grip profile.
          ** NOTE TO SPECIFIER ** Select one of the following four pilaster anchor paragraphs and delete those not required.
 
          J.Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilaster to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
 
          K.Pilaster Anchors, Floor Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilasters to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
 
          L.Pilaster Anchors, Ceiling Hung: 1/4 inch (6 mm) by 1 inch (25 mm) steel bar secured to pilaster with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation.
 
          M.Pilaster Anchors, Floor and Ceiling Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster at bottom with 3/8 inch (9.5 mm) steel fasteners. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster at top to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation.
 
          2.7SOLID PHENOLIC / COLOR-THRU TOILET COMPARTMENTS
 
          A.Doors, Panels, Screens, and Pilasters: Decorative surface sheet with solid phenolic core of melamine resin impregnated kraft paper fused under high temperature and pressure; edges machine sanded with a 45 degree radius edge. Manufacturer's standard.
          1.Doors and Pilasters: 3/4 inch (19 mm) thick.
          2.Panels and Screens: 1/2 inch (13 mm) thick.
          **NOTE TO SPECIFIER** Delete one of the following types of phenolic.
          3.Edges:
          a.Black Core.
          b.Color-Thru.
          4.Fire Rated Material:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required. Class B is standard and class A is optional - Black Core only.
          a.Class B.
          b.Class A.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
          B.No-sightline system
 
          C.Finish: Solid phenolic/Color-Thru:
          1.Color: As selected from manufacturer's standard colors.
          **NOTE TO SPECIFIER** Delete one of the following two door hardware packages for vault and piano hinge systems.
 
          D.Door Hardware: Vault hinge.
          1.Top Hinge: Heavy-duty "vault" type, die-cast aluminum alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted.
          2.Bottom Hinge: Same as top hinge, with gravity-acting cams.
          3.Latch: Non-ferrous, satin chrome-plated, slide latch.
          4.Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish.
          5.Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
          6.Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws.
 
          E.Door Hardware: Piano hinge.
          1.Hinges: Continuous piano hinge.
          2.Coat Hook and Bumper: Non-ferrous, chrome plated, with black rubber tip for doorstop.
          3.Fastening Hardware: Manufacturer's standard Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws.
 
          F.Door Hardware: Cam-Action Piano Hinge
          1.Hinge: Continuous cam-action, stainless steel piano hinge. Adjustable to hold door open to a set position up to 30 degrees.
          2.Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
          3.Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws
          ** NOTE TO SPECIFIER ** Select one of the following two mounting bracket paragraphs and delete the one not required. Stainless steel full height continuous is optional.
 
          G.Mounting Brackets: Die-cast Type 304 stainless steel stirrup bracket, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws of same material and finish.
 
          H.Mounting Brackets: Stainless steel continuous bracket Type 304 stainless steel, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws of same material and finish.
 
          I.Mounting Brackets: Aluminum continuous brackets with theft resistant barrel nuts and machine screws.
 
          J.Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish. Minimum 5 inches (127 mm) high secured to floor w/internal clips.
          ** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required.
 
          K.Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile.
          ** NOTE TO SPECIFIER ** Select the paragraph(s) required from the following paragraphs for the partition type(s) specified and delete those not required.
 
          L.Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilaster to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
 
          M.Pilaster Anchors, Floor Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilasters to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
 
          N.Pilaster Anchors, Ceiling Hung: 1/4 inch (6 mm) by 1 inch (25 mm) steel bar secured to pilaster with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation.
 
          O.Pilaster Anchors, Floor and Ceiling Anchored: 1/4 inch (6 mm) by 1 inch (25mm) steel mounting bar secured to pilaster at bottom with 3/8 inch (9.5 mm) steel fasteners. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster at top to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until installation conditions and substrates have been properly prepared.
 
          B.Verify dimensions of areas to receive compartments.
 
          C.Verify locations of built-in framing, anchorage, bracing, and plumbing fixtures.
 
          D.Verify substrates have been properly installed.
 
          E.If installation conditions and substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with approved shop drawings and manufacturer's instructions.
 
          B.Fasten components to adjacent materials and to other components using purpose-designed fastening devices.
 
          C.Adjust pilaster anchors for substrate variations; conceal anchors with pilaster shoes.
 
          D.Equip each compartment door with top and bottom hinges and door latch.
 
          E.Install door strike keeper on pilasters in alignment with door latch.
 
          F.Equip each compartment door with one coat hook and bumper.
 
          G.Installation Tolerances:
          1.Maximum variations from plumb or level: 1/8 inch (3 mm).
          2.Clearance between wall surface and panels or pilasters: 1-1/2 inch (38 mm) maximum.
 
          3.4ADJUSTING
 
          A.Adjust and align hardware to uniform clearance at vertical edge of doors.
 
          B.Adjust adjacent components for consistency of line or plane.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          C.Remove factory protective coverings and clean finish surfaces in accordance with manufacturer's instructions before substantial completion.
 
          3.6SCHEDULE
          ** NOTE TO SPECIFIER ** If more than one type of partition is required, or more than one material, or more than one color or finish will be needed, a schedule may help to identify the types and where they are to be used. Consider the following examples when developing Project schedule. Delete if not required.
 
          A.Men's Locker Room No. ___: Stainless steel toilet compartments and urinal screens; compartments floor-to-ceiling, urinal screens wall-mounted; compartment separation partitions _______ color, pilasters _______ color.
 
          B.Women's Locker Room No. ___:
          1.Solid plastic shower compartments; compartment separation partitions _______ color, pilasters _______ color.
          2.Phenolic dressing compartments, floor-mounted overhead-braced; compartment separation partitions _______ color, pilasters _______ color, doors _______ color.
         
END OF SECTION