| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section based on the products of Flush Metal Partition Corp., which is located at: Flush-Metal Partition Corp. 54-34 46th St. Maspeth, NY 11378 Phone: 718-784-3380 Fax: 718-786-6061 Email: Send Message to Flush-Metal Partition Corp. Website: www.flushmetal.com Flush Metal has been a leader in the partition industry for over 50 years, manufacturing partitions, showers, urinal screens, and dressing rooms. All compartments are furnished complete with quality hardware. As one of the country's oldest and most experienced manufacturers of partitions, showers, urinal screens and dressing rooms, Flush Metal is unmatched in its technical capabilities; plus, its flexibility to make custom changes quickly meets the needs of the fast-track building industry. Quality is a hallmark of any Flush Metal product. Special attention is given to both the materials and manufacturing procedure for every project. This insures that the company's own rigorous in-house inspection standards are met before items are shipped. Architects often call on Flush Metal's years of experience to recommend both product and design for maximum efficiency and durability. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Powder-coated steel toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless steel toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Plastic laminate toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Solid phenolic toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Solid plastic toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 10810 - Toilet Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05500 - Metal Fabrications; Structural support for ceiling hung compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's printed literature on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Printed information indicating typical panel, pilaster, door, hardware and fastening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit six sets of the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensioned plans indicating layout of toilet compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensioned elevations indicating heights of doors, pilasters, dividing panels, and other components; indicate locations and sizes of openings in compartment dividing panels for toilet and bath accessories to be installed in partitions; indicate floor and ceiling clearances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Details indicating anchoring components and methods for project conditions; indicate components required for installation, but not supplied by toilet compartment manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Samples: Two manufacturer's color cards representing manufacturer's full color palette. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store compartment components until installation in unopened cartons laid flat, with adequate support to ensure flatness and to prevent damage to prefinished surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not store material where ambient temperature exceeds 120 degrees F (49 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | ENVIRONMENTAL REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not deliver materials or begin construction activities of this section until building is enclosed, with complete protection from outside weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Flush-Metal Partition Corp., which is located at: 54-34 46th St. ; Maspeth, NY 11378; Tel: 718-784-3380; Fax: 718-786-6061; Email: request info; Web: www.FlushMetal.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPARTMENTS AND SCREENS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Toilet Compartments: Floor anchored/overhead braced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Flushite as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compartment Depth and Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height Above Floor: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pilaster Height: 82 inches (2083 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Toilet Compartments: Ceiling hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Flushung as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compartment Depth and Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height Above Floor: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pilaster Height: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Toilet Compartments: Floor anchored. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: Flushart as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compartment Depth and Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height Above Floor: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pilaster Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Urinal Screens: Floor supported. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: FS Floor Supported Urinal Screens as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screen Panel Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Screen Panel Height: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height Above Floor: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pilaster: 6 inches (152 mm) wide, 1-1/4 inch (32 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Urinal Screens: Post supported. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: PS Post Supported Urinal Screens as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screen Panel Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Screen Panel Height: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height Above Floor: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Post: 1-3/4 inches (45 mm) square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Urinal Screens: Wall hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: WH Wall Hung Urinal Screens as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screen Panel Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Screen Panel Height: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height Above Floor: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Urinal Screens: Wall hung government screen. Panels shall be same construction as flush metal panels; panel shall have integrally formed mounting flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: WH-G Wall Hung Government Screens as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Powder coated enameled steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: Plastic laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: Solid phenolic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screen Panel Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Screen Panel Size: ____ inches (___ mm) wide by ___ inches (___ mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Height Above Floor: As indicated on drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Urinal Screens: Wedge type. Front of panel shall have oval locking strip connected to top and bottom caps; honeycomb core cemented to panel sheets; surface of screen at wall shall be 5 inches (127 mm) wide with concealed anchorage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Approved Product: WT Wedge Type Urinal Screens as manufactured by Flush-Metal Partition Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 20 gauge stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: 20 gauge bonderized-galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Screen Panel Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Screen Panel Height: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Height Above Floor: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | POWDER-COAT ENAMELED STEEL TOILET COMPARTMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doors, Panels, Screens and Pilasters: Stretcher leveled, bonderized-galvanized steel face sheet, bonded to a sound deadening honeycomb core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Doors: 1 inch (25.4 mm) thick, 22 gage (0.760 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels and Screens: 1 inch (25.4 mm) thick, 22 gage (0.760 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panels and Screens: 1 inch (25.4 mm) thick, 20 gage (0.912 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pilasters: 1-1/4 inches (32 mm) thick, 20 gage (0.760 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Edge Moldings: 22 gage (0.760 mm) interlocking molding, with molding corners welded to each other and to face sheets and ground smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Welding: Weld door edge at intervals around perimeter to ensure rigidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish: Powder-coat finish; color selected from manufacturer's standard color palette. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door Hardware: Door hinges, latch, stop and keeper and coat hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Hinge: Recessed in door; shall operate on pin anchored above and below the hinge bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bottom Hinge: Recessed in door, with opposing nylon cams providing the bearing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Latch: Slide latch, with emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stop and Keeper: Through-bolted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat Hook and Bumper: Surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fastening Hardware: Door strikes and hinges shall be fastened with tamper proof chrome plated sex bolts. All other fasteners shall be 6-lobe torx head chrome plated screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Zamac chrome plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Type 304 stainless steel, with No. 4 satin finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mounting Brackets: Heavy duty, die-cast non-ferrous chrome-plated brackets, with chrome-plated theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Mounting Brackets: Die-cast Type 304 stainless steel brackets, No. 4 satin finish, with stainless steel theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish, held in place with concealed fastening clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with 3/8 inch (9.5 mm) 16x3 bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Pilaster Anchors, Floor Anchored: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar welded in base of pilaster, with two 1/2 inch (13 mm) diameter cadmium-plated studs anchoring bracket to floor; concealed by 18 gage pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Pilaster Anchors, Ceiling Hung: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar welded to top of pilaster, with two 3/8 inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to structure overhead; concealed by 18 gage pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | STAINLESS STEEL TOILET COMPARTMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doors, Panels, Screens and Pilasters: Type 304 stainless steel face sheet, No. 4 satin finish, stretcher-leveled; bonded to a sound deadening honeycomb core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Doors: 1 inch (25 mm) thick, 22 gage (0.760 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels and Screens: 1 inch (25.4 mm) thick, 22 gage (0.760 mm) stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panels and Screens: 1 inch (25.4 mm) thick, 20 gage (0.912 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pilasters: 1-1/4 inches (32 mm) thick, 20 gage (0.760 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Edge Moldings: 22 gage (0.760 mm) interlocking molding, with molding corners welded to each other and to face sheets and ground smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Welding: Weld door edge at intervals around perimeter to ensure rigidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Hardware: Door hinges, latch, stop and keeper and coat hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Hinge: Recessed in door; shall operate on pin anchored above and below the hinge bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bottom Hinge: Recessed in door, with opposing nylon cams providing the bearing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Latch: Slide latch, with emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stop and Keeper: Through-bolted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat Hook and Bumper: Surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fastening Hardware: Door strikes and hinges shall be fastened with tamper proof chrome plated sex bolts. All other fasteners shall be 6-lobe torx head chrome plated screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Zamac chrome plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Type 304 stainless steel, with No. 4 satin finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mounting Brackets: Heavy duty, die-cast non-ferrous chrome-plated brackets, with chrome-plated theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mounting Brackets: Die-cast Type 304 stainless steel brackets, No. 4 satin finish, with stainless steel theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish, held in place with concealed fastening clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with 3/8 inch (9.5 mm) 16x3 bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Pilaster Anchors, Floor Anchored: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar welded in base of pilaster, with two 1/2 inch (13 mm) diameter cadmium-plated studs anchoring bracket to floor; concealed by 20 gage pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Pilaster Anchors, Ceiling Hung: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar welded to top of pilaster, with two 3/8 inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to structure overhead; concealed by 20 gage pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | PLASTIC LAMINATE COMPARTMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doors, Panels, Screens and Pilasters: Plastic laminate face sheets applied to edges and core of multiple layers high density particleboard set with water-resistant resin binder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door, Panel and Screen Thickness: 1 inch (25.4 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pilaster Thickness: 1-1/4 inches (32 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Face Sheets: 1/16 inch (1.58 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish: Plastic laminate; color selected from manufacturer's full color palette. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door Hardware: Door hinges, latch, stop and keeper and coat hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Hinge: Recessed in door; shall operate on pin anchored above and below the hinge bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bottom Hinge: Recessed in door, with opposing nylon cams providing the bearing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Latch: Slide latch, with emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stop and Keeper: Through-bolted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat Hook and Bumper: Surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fastening Hardware: Door strikes and hinges shall be fastened with tamper proof chrome plated sex bolts. All other fasteners shall be 6-lobe torx head chrome plated screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Zamac chrome plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Type 304 stainless steel, with No. 4 satin finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mounting Brackets: Heavy duty, die-cast non-ferrous chrome-plated brackets, with chrome-plated theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Mounting Brackets: Die-cast Type 304 stainless steel brackets, No. 4 satin finish, with stainless steel theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish; held in place with concealed fastening clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with 3/8 inch (9.5 mm) 16x3 bolt for leveling during installation and permanent height adjustment, bolted to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Pilaster Anchors, Floor Anchored: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar bolted in base of pilaster, with two 1/2 inch (13 mm) diameter cadmium-plated studs anchoring bracket to floor; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Pilaster Anchors, Ceiling Hung: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar bolted to top of pilaster, with two 3/8 inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to structure overhead; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | SOLID PHENOLIC COMPARTMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doors, Panels, Screens and Pilasters: Solid phenolic core with high pressure melamine matte finish surface as integral part of the core material. Laminated surfaces are unacceptable. Edges shall be machined smooth and shall be black in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel and Screen Thickness: 1/2 inch (13 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door and Pilaster Thickness: 3/4 inch (19 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish: Color selected from manufacturer's full color palette. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door Hardware: Door hinges, latch, stop and keeper and coat hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Hinge: Recessed in door; shall operate on pin anchored above and below the hinge bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bottom Hinge: Recessed in door, with opposing nylon cams providing the bearing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Latch: Slide latch, with emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stop and Keeper: Through-bolted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat Hook and Bumper: Surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fastening Hardware: Door strikes and hinges shall be fastened with tamper proof chrome plated sex bolts. All other fasteners shall be 6-lobe pinhead design, chrome plated screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Zamac chrome plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Type 304 stainless steel, with No. 4 satin finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mounting Brackets: Heavy duty, zinc non-ferrous chrome-plated brackets, with chrome-plated theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Mounting Brackets: Die-cast Type 304 stainless steel brackets, No. 4 satin finish, with stainless steel theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mounting Brackets: Brass brackets, with theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Pilaster Shoes: Type 302 stainless steel, 18-8 polished stainless steel finish; held in place with concealed fastening clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with 3/8 inch (9.5 mm) 16x3 bolt for leveling during installation and permanent height adjustment, bolted to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Pilaster Anchors, Floor Anchored: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar bolted in base of pilaster, with two 1/2 inch (13 mm) diameter cadmium-plated studs anchoring bracket to floor; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Pilaster Anchors, Ceiling Hung: 3/8 inch (9.5 mm) by 1 inch (25.4 mm) steel bar bolted to top of pilaster, with two 3/8 inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to structure overhead; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | SOLID PLASTIC COMPARTMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doors, Panels, Screens and Pilasters: Solid homogeneous HDPE plastic with smooth finished edges. Laminated materials are unacceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1 inch (25 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish: Color selected from manufacturer's full color palette. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door Hardware: Door hinges, latch, stop and keeper and coat hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Hinge: Integral or wrap-around design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bottom Hinge: Integral or wrap-around design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Latch: Slide latch, with emergency access. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stop and Keeper: Through-bolted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Coat Hook and Bumper: Surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fastening Hardware: Door strikes and hinges shall be fastened with tamper proof chrome plated sex bolts. All other fasteners shall be 6-lobe torx head chrome plated screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Type 304 stainless steel, with No. 4 satin finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mounting Brackets: Heavy duty, extruded aluminum with clear anodized finish, with continuous or stirrup design brackets, stainless steel theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Mounting Brackets: Die-cast Type 304 stainless steel brackets, No. 4 satin finish, with stainless steel theft-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish, held in place with No. 14 by 5/8 inch (15 mm) fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with 3/8 inch (9.5 mm) 16x3 bolt for leveling during installation and permanent height adjustment, bolted to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verification of Conditions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Measure areas to receive compartments; verify area dimensions are in accordance with shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify built-in framing, anchorage, bracing, and plumbing fixtures are in correct location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer's Examination: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Have installer of this Section examine conditions under which construction activities of this section are to be performed, then submit written notification if such conditions are unacceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Transmit two copies of installer's report to Architect within 24 hours of receipt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Beginning construction activities of this Section indicates installer's acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Surface Preparation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prepare openings in compartment dividing panels for toilet and bath accessories to be installed in partitions; marring of partition finish is prohibited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Locate openings in accordance with shop drawings and accessory manufacturer's installation instructions and templates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install compartments to specified tolerances in accordance with shop drawings and manufacturer's printed installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Attach components to adjacent materials and to other components using purpose-designed fastening devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adjust pilaster anchors for floor or ceiling variations, as applicable; conceal anchors with pilaster shoes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fit each compartment door with hinges and door latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install door strike keeper on pilasters in alignment with door latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fit each compartment door with one coat hook and bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Installation Tolerances: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maximum variation from plumb or level: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clearance between wall surface and panels or pilasters: 1-1/2 inch (38 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust door hardware for uniform clearance between doors and pilasters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust door hinges to attain free movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adjust door hardware to align door strike keeper on each pilaster with door latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION OF INSTALLED PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prevent damage to product finishes by subsequent construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch up, repair, or replace components having damaged finish before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove factory protective coverings and clean finish surfaces in accordance with manufacturer's instructions before final inspection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SCHEDULE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Men's Toilet Room No. ___: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plastic laminate toilet compartments; compartments ceiling hung; compartment dividing panels _______ color, pilasters _______ color, doors _______ color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stainless steel urinal screens; wall-mounted; _______ finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Women's Toilet Room No. ___: Phenolic toilet compartments, floor anchored/overhead braced; compartment dividing panels _______ color, pilasters _______ color, doors _______ color. | |||||||||||||||||||||||||||||||||||||||||||||||||