| |  |
| |
| | SECTION 10155 |
| |
| | TOILET COMPARTMENTS |
| |
| | For best results, display hidden notes to specifier. |
| | ** NOTE TO SPECIFIER ** Global Partitions; powder coated steel, stainless steel, solid HDPE, solid phenolic, and high pressure laminate faced toilet compartments. |
| | . |
| | This section based on the products of Global Partitions, which is located at: |
| | 2171 Liberty Hill Rd. |
| | Eastanoller, GA 30538 |
| | Tel: 706-827-2700 |
| | Fax: 207-827-2710 |
| | Email: sales@globalpartitions.com |
| | Website: www.globalpartitions.com
|
| |
| | PART 1 | GENERAL |
| |
| | 1.1 | SECTION INCLUDES |
| | ** NOTE TO SPECIFIER ** Delete items below not required for project. If more than one type of compartment is required, indicate which type is used where, either on the drawings or in the Schedule Article of this section. |
| |
| | | A. | Powder-coated steel toilet compartments. |
| |
| | | B. | Stainless steel toilet compartments. |
| |
| | | C. | Solid HDPE toilet compartments. |
| |
| | | D. | Solid phenolic toilet compartments. |
| |
| | | E. | Plastic laminate toilet compartments. |
| |
| | | F. | Compartment installation hardware. |
| |
| | 1.2 | RELATED SECTIONS |
| |
| | | A. | Section 10800 - Toilet, Bath, and Laundry Accessories. |
| | ** NOTE TO SPECIFIER ** For ceiling hung compartments, structural suspension and bracing must be specified in another section. Structural steel, steel channels and angles, or "Unistrut" are used. Wood structure is not recommended. Identify the section where this structure is specified: Section 05120 - Structural Steel, or 05500 - Metal Fabrications. Delete following paragraph if no ceiling hung compartments are used. |
| |
| | | B. | Section _____ - Structural support for ceiling hung compartments. |
| |
| | 1.3 | REFERENCES |
| | ** NOTE TO SPECIFIER ** Delete references not actually required by the text of the edited section. |
| |
| | | A. | ASTM B 117 - Standard Practice for Operating Salt Spray (Fog) Apparatus; 2002. |
| |
| | | B. | ASTM D 522 - Standard Test Method for Mandrel Bend Test of Attached Organic Coatings; 1993a(2001). |
| |
| | | C. | ASTM D 523 - Standard Test Method for Specular Gloss; 1989(1999). |
| |
| | | D. | ASTM D 2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact); 1993(1999)e1. |
| |
| | | E. | ASTM D 3359 - Standard Test Methods for Measuring Adhesion by Tape Test; 2002. |
| |
| | | F. | ASTM D 3363 - Standard Test Method for Film Hardness by Pencil Test; 2000. |
| |
| | 1.4 | SUBMITTALS |
| |
| | | A. | Submit under provisions of Section 01300. |
| |
| | | B. | Product Data: Manufacturer's printed literature on each product to be used, including: |
| | | | 1. | Printed information indicating typical panel, pilaster, door, hardware and fastening. |
| | | | 2. | Preparation instructions. |
| | | | 3. | Storage and handling requirements. |
| | | | 4. | Installation instructions. |
| |
| | | C. | Shop Drawings: Submit six sets of the following: |
| | | | 1. | Dimensioned plans indicating layout of toilet compartments. |
| | | | 2. | Dimensioned elevations indicating heights of doors, pilasters, dividing panels, and other components; indicate locations and sizes of openings in compartment dividing panels for toilet and bath accessories to be installed in partitions; indicate floor and ceiling clearances. |
| | | | 3. | Details indicating anchoring components and methods for project conditions; indicate components required for installation, but not supplied by toilet compartment manufacturer. |
| |
| | | D. | Samples: Two manufacturer's color cards representing manufacturer's full color palette. |
| |
| | 1.5 | DELIVERY, STORAGE AND HANDLING |
| |
| | | A. | Store compartment components until installation in unopened cartons laid flat, with adequate support to ensure flatness and to prevent damage to prefinished surfaces. |
| |
| | | B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. |
| |
| | | C. | Do not store material where ambient temperature exceeds 120 degrees F (49 degrees C). |
| |
| | 1.6 | ENVIRONMENTAL REQUIREMENTS |
| |
| | | A. | Do not deliver materials or begin construction activities of this section until building is enclosed, with complete protection from outside weather. |
| |
| | 1.7 | WARRANTY |
| | ** NOTE TO SPECIFIER ** Delete warranty provisions not required by the text of the edited section. |
| |
| | | A. | Powder Coated Steel Material: Against chipping, flaking, cracking, or discoloration for 3 years, assuming proper maintenance according to manufacturer's recommendations. |
| |
| | | B. | Stainless Steel Material: Against corrosion or discoloration for 5 years, assuming proper maintenance according to manufacturer's recommendations. |
| |
| | | C. | Solid Plastic HDPE Material: Against breakage, corrosion, and delamination for 15 years. |
| |
| | | D. | Plastic Laminate Material: Against discoloration or delamination for 2 years, assuming proper maintenance according to manufacturer's recommendations. |
| |
| | | E. | Phenolic Material: Against delamination, breakage, or corrosion for 10 years, assuming proper maintenance according to manufacturer's recommendations. |
| |
| | PART 2 | PRODUCTS |
| |
| | 2.1 | MANUFACTURERS |
| |
| | | A. | Acceptable Manufacturer: Global Partitions, which is located at: 2171 Liberty Hill Rd. ; Eastanoller, GA 30538; Tel: 706-827-2700; Fax: 207-827-2710; Email: request info; Web: www.globalpartitions.com |
| | ** NOTE TO SPECIFIER ** Delete one of the two paragraphs below; coordinate with Division 1 requirements. |
| |
| | | B. | Substitutions: Not permitted. |
| |
| | | C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. |
| |
| | 2.2 | COMPARTMENTS AND SCREENS |
| | ** NOTE TO SPECIFIER ** Delete configurations not required for project. |
| |
| | | A. | Toilet Compartments: Floor anchored/overhead braced. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 12 inches (305 mm). |
| | | | 4. | Door Height: 58 inches (1473 mm). |
| | | | 5. | Pilaster Height: 83 inches (2108 mm). |
| |
| | | B. | Toilet Compartments: Floor anchored/overhead braced HDPE panels. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 14 inches (356 mm). |
| | | | 4. | Door Height: 55 inches (1397 mm). |
| | | | 5. | Pilaster Height: 83 inches (2108 mm). |
| |
| | | C. | Toilet Compartments: Ceiling hung. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 12 inches (305 mm). |
| | | | 4. | Door Height: 58 inches (1473 mm). |
| | | | 5. | Pilaster Height: As indicated on drawings. |
| |
| | | D. | Toilet Compartments: Ceiling hung HDPE panels. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 14 inches (356 mm). |
| | | | 4. | Door Height: 55 inches (1397 mm). |
| | | | 5. | Pilaster Height: As indicated on drawings. |
| | ** NOTE TO SPECIFIER ** Not available with HDPE panels. |
| |
| | | E. | Toilet Compartments: Floor anchored. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 12 inches (305 mm). |
| | ** NOTE TO SPECIFIER ** Delete door heights not applicable to project; if more than one door height is required, indicate clearly where each will be used. Junior heights are for children's toilets. |
| | | | 4. | Door Height: 58 inches (1473 mm). |
| | | | 5. | Junior Door Height: 42 inches (1067 mm). |
| | | | 6. | Junior Door Height: 48 inches (1219 mm). |
| | ** NOTE TO SPECIFIER ** Delete pilaster heights not applicable to project; if more than one pilaster height is required, indicate clearly where each will be used. Junior heights are for children's toilets. |
| | | | 7. | Pilaster Height: 70 inches (1778 mm). |
| | | | 8. | Junior Pilaster Height: 54 inches (1372 mm). |
| | | | 9. | Junior Pilaster Height: 60 inches (1524 mm). |
| |
| | | F. | Toilet Compartments: Floor and ceiling anchored. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 12 inches (305 mm). |
| | | | 4. | Door Height: 58 inches (1473 mm). |
| | | | 5. | Pilaster Height: As indicated on drawings. |
| |
| | | G. | Toilet Compartments: Floor and ceiling anchored HDPE panels. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Door Width: As indicated on drawings. |
| | | | 3. | Height Above Floor: 14 inches (356 mm). |
| | | | 4. | Door Height: 55 inches (1397 mm). |
| | | | 5. | Pilaster Height: As indicated on drawings. |
| |
| | | H. | Privacy and Urinal Screens: Post-to-ceiling. |
| | | | 1. | Screen Panel Width: As indicated on drawings. |
| | | | 2. | Screen Panel Height: As indicated on drawings. |
| | | | 3. | Height Above Floor: As indicated on drawings. |
| | | | 4. | Post: 1-3/4 inches (44 mm) square; 10 feet (3048 mm) long. |
| | ** NOTE TO SPECIFIER ** Not available with HDPE panels. |
| |
| | | I. | Privacy and Urinal Screens: Floor anchored. |
| | | | 1. | Screen Panel Width: As indicated on drawings. |
| | | | 2. | Screen Panel Height: 58 inches (1473 mm). |
| | | | 3. | Height Above Floor: 12 inches (305 mm). |
| | | | 4. | Pilaster: 6 inches (152 mm) wide. |
| |
| | | J. | Privacy and Urinal Screens: Wall hung. |
| | ** NOTE TO SPECIFIER ** Delete all but one of the following panel sizes. |
| | | | 1. | Screen Panel Size: 12 inches (305 mm) wide by 42 inches (1067 mm) high. |
| | | | 2. | Screen Panel Size: 18 inches (457 mm) wide by 42 inches (1067 mm) high. |
| | | | 3. | Screen Panel Size: 24 inches (610 mm) wide by 42 inches (1067 mm) high. |
| | | | 4. | Height Above Floor: As indicated on drawings. |
| |
| | | K. | Shower Stalls and Dressing Compartments: Floor anchored/overhead braced. |
| | | | 1. | Compartment Depth and Width: As indicated on drawings. |
| | | | 2. | Height Above Floor: As indicated on drawings. |
| | | | 3. | Door Width: As indicated on drawings. |
| | | | 4. | Pilaster Height: 83 inches (2108 mm). |
| |
| | 2.3 | POWDER-COAT ENAMELED STEEL TOILET COMPONENTS |
| |
| | | A. | Doors, Panels, Screens, and Pilasters: Stretcher leveled, cold-rolled electrogalvanized or electrogalvannealed steel face sheet, bonded under pressure with non-toxic adhesive to a sound deadening honeycomb core. |
| | | | 1. | Doors, Screens, and Panels: 1 inch (25 mm) thick, 22 gage (0.760 mm) steel. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two pilasters, according to selected compartment configuration. 22 gage pilasters are for floor anchored/overhead braced and for floor-and-ceiling-anchored compartments, and 18 gage pilasters are for floor anchored and ceiling hung configurations. |
| | | | 2. | Pilasters: 1-1/4 inches (32 mm) thick, 22 gage (0.760 mm) steel. |
| | | | 3. | Pilasters: 1-1/4 inches (32 mm) thick, 18 gage (1.21 mm) steel. |
| | | | 4. | Edge Moldings: 22 gage (0.760 mm) interlocking molding, with molding corners welded to each other and to face sheets and ground smooth. |
| | ** NOTE TO SPECIFIER ** Check with manufacturer for color selection. |
| |
| | | B. | Finish: Hybrid polyester powder-coat finish, 1.3 mil (0.03 mm) minimum thickness, on chemically cleaned, degreased, phosphatized surface; color selected from manufacturer's standard color palette. |
| | | | 1. | Flexibility: Pass conical mandrel test by 1/8 inch (3 mm) when tested in accordance with ASTM D 522. |
| | | | 2. | Adhesion, Cross Hatch: Pass, with classification 5B, when tested in accordance with ASTM D 3359, method B. |
| | | | 3. | Adhesion, Impact Resistance: Minimum of 100 inch pounds (11 N m) direct and reverse, when tested in accordance with ASTM D 2794. |
| | | | 4. | Hardness: 2H pencil hardness, when tested in accordance with ASTM D 3363. |
| | | | 5. | Gloss: 60 to 80, plus or minus 5 dependent on specific color, when evaluated in accordance with ASTM D 523. |
| | | | 6. | Salt Spray: No corrosion creep more than 1/16 inch (1.6 mm) from scribe after 1000 hours, with salt spray administered in accordance with ASTM B 117. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two door hardware sets; stainless steel is an option. |
| |
| | | C. | Door Hardware: Heavy duty, die-cast non-ferrous chrome-plated. |
| | | | 1. | Top Hinge: Recessed and interlocked in door, with nylon pin in the plane of the door, through-bolted. |
| | | | 2. | Bottom Hinge: Recessed in door, with mating box and pintle nylon cams providing the bearing surface; adjustable to allow door to rest at any position within a 270-degree range; through-bolted. |
| | | | 3. | Latch: Concealed, with emergency access. |
| | | | 4. | Stop and Keeper: Through-bolted. |
| | | | 5. | Coat Hook and Bumper: Surface mounted. |
| | | | 6. | Fastening Hardware: Theft-resistant heads. |
| |
| | | D. | Door Hardware: Die-cast Type 304 stainless steel, with No. 4 satin finish. |
| | | | 1. | Top Hinge: Recessed and interlocked in door, with nylon pin in the plane of the door, through-bolted. |
| | | | 2. | Bottom Hinge: Recessed in door, with mating box and pintle nylon cams providing the bearing surface; adjustable to allow door to rest at any position within a 270-degree range; through-bolted. |
| | | | 3. | Latch: Concealed, with emergency access. |
| | | | 4. | Stop and Keeper: Through-bolted. |
| | | | 5. | Coat Hook and Bumper: Surface mounted. |
| | | | 6. | Fastening Hardware: Theft-resistant heads. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four brackets; stainless steel stirrup, stainless steel full-length continuous, and aluminum full-length continuous are an option. |
| |
| | | E. | Mounting Brackets: Heavy duty, die-cast non-ferrous chrome-plated stirrup brackets, with chrome-plated theft-resistant screws. |
| |
| | | F. | Mounting Brackets: Die-cast Type 304 stainless steel stirrup brackets, No. 4 satin finish, with stainless steel theft-resistant screws. |
| |
| | | G. | Mounting Brackets: Aluminum full-length continuous bracket, with chrome-plated theft-resistant screws. |
| |
| | | H. | Mounting Brackets: Stainless steel full-length continuous bracket, with stainless steel theft-resistant screws. |
| |
| | | I. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish, held in place with concealed fastening clips. |
| | ** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required. |
| |
| | | J. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four pilaster anchors below. Floor anchoring requires a concrete floor for adequate anchorage. Ceiling hung compartments require steel structure for support. |
| |
| | | K. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. |
| |
| | | L. | Pilaster Anchors, Floor Anchored: 0.116 inches (2.95 mm) slotted stirrup bracket welded in base of pilaster, with two 3/8-inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to floor; concealed by pilaster shoe after installation. |
| |
| | | M. | Pilaster Anchors, Ceiling Hung: 0.116 inches (2.95 mm) slotted stirrup bracket welded to top of pilaster, with two 3/8-inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to structure overhead; concealed by pilaster shoe after installation. |
| |
| | | N. | Pilaster Anchors, Floor and Ceiling Anchored: Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment. Inverted stirrup welded to top of pilaster with "L" brackets coupled to stirrup bracket and overhead structure. Both base and top anchors concealed by pilaster shoe after installation. |
| |
| | 2.4 | STAINLESS STEEL TOILET COMPONENTS |
| |
| | | A. | Doors, Screens, Panels, and Pilasters: Stainless steel face sheet, No. 4 satin finish, stretcher-leveled; bonded under pressure with non-toxic adhesive to a sound deadening honeycomb core, impregnated with water-resistant resins. |
| | | | 1. | Doors, Screens, and Panels: 1 inch (25 mm) thick, 22 gage (0.760 mm) steel. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two pilasters, according to selected compartment configuration. 22 gage pilasters are for floor anchored/overhead braced and for floor-and-ceiling-anchored compartments, and 18 gage pilasters are for floor anchored and ceiling hung configurations. |
| | | | 2. | Pilasters: 1-1/4 inches (32 mm) thick, 22 gage (0.760 mm) steel. |
| | | | 3. | Pilasters: 1-1/4 inches (32 mm) thick, 18 gage (1.21 mm) steel. |
| | | | 4. | Edge Moldings: 22 gage (0.760 mm) interlocking molding, with molding corners welded to each other and to face sheets and ground smooth. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two door hardware sets; stainless steel hardware is an option. |
| |
| | | B. | Door Hardware: Heavy duty, die-cast non-ferrous chrome-plated. |
| | | | 1. | Top Hinge: Recessed and interlocked in door, with nylon pin in the plane of the door. |
| | | | 2. | Bottom Hinge: Recessed in door, with mating box and pintle nylon cams providing the bearing surface; adjustable to allow door to rest at any position within a 270-degree range. |
| | | | 3. | Latch: Concealed, with emergency access. |
| | | | 4. | Provide stop and keeper. |
| | | | 5. | Coat Hook and Bumper: Surface mounted. |
| | | | 6. | Fastening Hardware: Theft-resistant heads. |
| |
| | | C. | Door Hardware: Die-cast Type 304 stainless steel, with No. 4 satin finish. |
| | | | 1. | Top Hinge: Recessed and interlocked in door, with nylon pin in the plane of the door. |
| | | | 2. | Bottom Hinge: Recessed in door, with mating box and pintle nylon cams providing the bearing surface; adjustable to allow door to rest at any position within a 270-degree range. |
| | | | 3. | Latch: Concealed, with emergency access. |
| | | | 4. | Provide stop and keeper. |
| | | | 5. | Coat Hook and Bumper: Surface mounted. |
| | | | 6. | Fastening Hardware: Theft-resistant heads. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four mounting brackets; stainless steel stirrup, stainless steel full-length continuous, and aluminum full-length continuous are an option. |
| |
| | | D. | Mounting Brackets: Heavy duty, die-cast non-ferrous chrome-plated stirrup brackets, with chrome-plated theft-resistant screws. |
| |
| | | E. | Mounting Brackets: Die-cast Type 304 stainless steel, No. 4 satin finish, with stainless steel theft-resistant screws. |
| |
| | | F. | Mounting Brackets: Aluminum full-length continuous bracket, with chrome-plated theft-resistant screws. |
| |
| | | G. | Mounting Brackets: Stainless steel full-length continuous bracket, with stainless steel theft-resistant screws. |
| |
| | | H. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish held in place with concealed fastening clips. |
| | ** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required. |
| |
| | | I. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four pilaster anchors below. Floor anchoring requires a concrete floor for adequate anchorage. Ceiling hung compartments require steel structure for support. |
| |
| | | J. | Pilaster Anchors, Floor Anchored/Overhead Braced: Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation. |
| |
| | | K. | Pilaster Anchors, Floor Anchored: 0.116 inches (2.95 mm) slotted stirrup bracket welded in base of pilaster, with two 3/8-inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to floor; concealed by pilaster shoe after installation. |
| |
| | | L. | Pilaster Anchors, Ceiling Hung: 0.116 inches (2.95 mm) slotted stirrup bracket welded to top of pilaster, with two 3/8-inch (9.5 mm) diameter cadmium-plated studs anchoring bracket to steel structure overhead; concealed by pilaster shoe after installation. |
| |
| | | M. | Pilaster Anchors, Floor and Ceiling Anchored: Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment. Inverted stirrup welded to top of pilaster with "L" brackets coupled to stirrup bracket and overhead structure. Both base and top anchors concealed by pilaster shoe after installation. |
| |
| | 2.5 | SOLID HDPE COMPONENTS |
| |
| | | A. | Doors, Panels, and Pilasters: Single sheet solid, homogenous HDPE plastic material formed from waterproof, non-absorbent, high-density polyethylene resins; mark-resistant self-lubricating surface; edges finished smooth. |
| | | | 1. | Thickness: 1 inch (25 mm). |
| | | | 2. | Edges: 1/4 inch (6 mm) radius machined edges. |
| | | | 3. | Heat Sink: Aluminum heat sink, to dissipate heat from incendiary devices used by vandals, attached to bottom of doors and panels. |
| | ** NOTE TO SPECIFIER ** Check with manufacturer for color selection. |
| |
| | | B. | Finish: Color selected from manufacturer's full color palette. |
| | ** NOTE TO SPECIFIER ** Delete two of the following three door hardware sets. Vault hinge and piano hinge are an option. |
| |
| | | C. | Door Hardware: Integral hinge. |
| | | | 1. | Hinges: 1/2 inch (13 mm) nylon gravity cam hinge with 3/16 inch (5 mm) stainless steel center pin and 1/2 inch (13 mm) nylon rod; integral to door and pilaster. |
| | | | 2. | Latch: Non-ferrous, satin chrome-plated, slide latch. |
| | | | 3. | Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish. |
| | | | 4. | Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop. |
| | | | 5. | Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws. |
| |
| | | D. | Door Hardware: Vault hinge. |
| | | | 1. | Top Hinge: Heavy-duty "bank vault" type, die-cast aluminum alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted. |
| | | | 2. | Bottom Hinge: Same as top hinge, with gravity-acting cams. |
| | | | 3. | Latch: Non-ferrous, satin chrome-plated, slide latch. |
| | | | 4. | Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish. |
| | | | 5. | Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop. |
| | | | 6. | Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws. |
| |
| | | E. | Door Hardware: Piano hinge. |
| | | | 1. | Hinge: Full-length continuous piano hinge. |
| | | | 2. | Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop. |
| | | | 3. | Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four mounting brackets; aluminum stirrup, aluminum full-length continuous, and stainless steel full-length continuous are an option. Check with manufacturer for PVC color selection. |
| |
| | | F. | Mounting Brackets: PVC panel brackets, 54 inches (1372 mm) long, with theft-resistant barrel nuts and machine screws. |
| |
| | | G. | Mounting Brackets: Aluminum stirrup brackets, with theft-resistant barrel nuts and machine screws. |
| |
| | | H. | Mounting Brackets: Aluminum full-length continuous bracket, with theft-resistant barrel nuts and machine screws. |
| |
| | | I. | Mounting Brackets: Stainless steel full-length continuous bracket, with theft-resistant barrel nuts and machine screws. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two shoes. Check with manufacturer for molded plastic color selection. |
| |
| | | J. | Pilaster Shoes: Molded plastic. |
| |
| | | K. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish. |
| | ** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required. |
| |
| | | L. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. |
| | ** NOTE TO SPECIFIER ** Delete two of the following three pilaster anchors below. Floor anchoring requires a concrete floor for adequate anchorage; ceiling hung compartments require steel structure for support. |
| |
| | | M. | Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | N. | Pilaster Anchors, Ceiling Hung: 3/8 inch (9.5 mm) by 1 inch (25 mm) steel bar attached to pilaster in Global Plug Loc arrangement, comprised of 3/8 inch (9.5 mm) diameter by 6 inch (152 mm) long cadmium plated bolts secured by 1/8 inch (3 mm) semi-cylindrical nuts embedded within contoured aperture transversely piercing the core at least 1 inch (25 mm) from mounting end, concealed by pilaster shoe after installation. |
| |
| | | O. | Pilaster Anchors, Floor and Ceiling Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar at ceiling to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation. |
| |
| | 2.6 | PLASTIC LAMINATE COMPONENTS |
| |
| | | A. | Doors, Panels, and Pilasters: Plastic laminate face sheets conforming to NEMA LD3, Type GP50, applied to overlap edges of edge banding plastic laminate to match face sheets and applied to partition edges before applying face sheets; core of multiple layers high density particleboard conforming to ANSI 208.1, set with water-resistant resin binder. |
| | | | 1. | Door and Panel Thickness: 1 inch (25 mm), nominal. |
| | | | 2. | Pilaster Thickness: 1-1/4 inches (32 mm), nominal. |
| | | | 3. | Face Sheets: 0.050 inches (1.3 mm), nominal. |
| | ** NOTE TO SPECIFIER ** Check with manufacturer for color selection. |
| |
| | | B. | Finish: Plastic laminate; color selected from manufacturer's full color palette. |
| | ** NOTE TO SPECIFIER ** Delete two of the following three door hardware sets; stainless steel and full-length continuous piano hinge are an option. |
| |
| | | C. | Door Hardware: Heavy duty, die-cast non-ferrous chrome-plated. |
| | | | 1. | Top and Bottom Hinges: Recessed into door with saddle on adjacent pilaster, providing bi-directional operation about axis within the plane of the door; adjustable cams supporting door, returning to resting position by gravity. |
| | | | 2. | Latch: Door-mounted slide latch. |
| | | | 3. | Stop and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper. |
| | | | 4. | Coat Hook: Black rubber tip for doorstop. |
| | | | 5. | Fastening Hardware: Theft-resistant heads. |
| |
| | | D. | Door Hardware: Die-cast Type 304 stainless steel, with No. 4 satin finish. |
| | | | 1. | Top and Bottom Hinges: Recessed into door with saddle on adjacent pilaster, providing bi-directional operation about axis within the plane of the door; adjustable cams supporting door, returning to resting position by gravity. |
| | | | 2. | Latch: Door-mounted slide latch. |
| | | | 3. | Stop and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper. |
| | | | 4. | Coat Hook: Black rubber tip for doorstop. |
| | | | 5. | Fastening Hardware: Theft-resistant heads. |
| |
| | | E. | Door Hardware: Piano hinge. |
| | | | 1. | Hinges: Full height continuous piano hinge. |
| | | | 2. | Coat Hook and Bumper: Non-ferrous, chrome plated, with black rubber tip for doorstop. |
| | | | 3. | Fastening Hardware: Manufacturer's standard Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four mounting brackets; stainless steel stirrups, aluminum full-length continuous and stainless steel full-length continuous are an option. |
| |
| | | F. | Mounting Brackets: Heavy duty, die-cast non-ferrous chrome-plated stirrup bracket, with chrome-plated theft-resistant barrel nuts and machine screws. |
| |
| | | G. | Mounting Brackets: Die-cast Type 304 stainless steel stirrup bracket, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws. |
| |
| | | H. | Mounting Brackets: Aluminum full-length continuous bracket with chrome-plated theft-resistant barrel nuts and machine screws. |
| |
| | | I. | Mounting Brackets: Stainless steel full-length continuous bracket with stainless steel theft-resistant barrel nuts and machine screws of same material and finish. |
| |
| | | J. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish. |
| | ** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required. |
| |
| | | K. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four pilaster anchors below. Floor anchoring requires a concrete floor for adequate anchorage; ceiling hung compartments require steel structure for support. |
| |
| | | L. | Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | M. | Pilaster Anchors, Floor Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | N. | Pilaster Anchors, Ceiling Hung: 1/4 inch (6 mm) by 1 inch (25 mm) steel bar at top, anchored with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | O. | Pilaster Anchors, Floor and Ceiling Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar at ceiling to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation. |
| |
| | 2.7 | SOLID PHENOLIC COMPONENTS |
| |
| | | A. | Doors, Panels, and Pilasters: Decorative paper face sheets, phenolic resin impregnated, bonded under heat and pressure, edges finished smooth; black core. |
| | | | 1. | Panel and Screen Thickness: 1/2 inch (13 mm), nominal. |
| | | | 2. | Door and Pilaster Thickness: 3/4 inch (19 mm), nominal. |
| | ** NOTE TO SPECIFIER ** Check with manufacturer for color selection. |
| |
| | | B. | Finish: Color selected from manufacturer's full color palette. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two door hardware sets. Full-length continuous piano hinge is an option. |
| |
| | | C. | Door Hardware: Vault hinge. |
| | | | 1. | Top Hinge: Heavy-duty "bank vault" type, die-cast aluminum alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted. |
| | | | 2. | Bottom Hinge: Same as top hinge, with gravity-acting cams. |
| | | | 3. | Latch: Non-ferrous, satin chrome-plated, slide latch. |
| | | | 4. | Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish. |
| | | | 5. | Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop. |
| | | | 6. | Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws. |
| |
| | | D. | Door Hardware: Piano hinge. |
| | | | 1. | Hinges: Full height continuous piano hinge. |
| | | | 2. | Coat Hook and Bumper: Non-ferrous, chrome plated, with black rubber tip for doorstop. |
| | | | 3. | Fastening Hardware: Manufacturer's standard Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws. |
| | ** NOTE TO SPECIFIER ** Delete one of the following two mounting brackets; stainless steel full-length continuous is an option. |
| |
| | | E. | Mounting Brackets: Die-cast Type 304 stainless steel stirrup bracket, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws of same material and finish. |
| |
| | | F. | Mounting Brackets: Stainless steel full-length continuous bracket Type 304 stainless steel, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws of same material and finish. |
| |
| | | G. | Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish. |
| | ** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required. |
| |
| | | H. | Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile. |
| | ** NOTE TO SPECIFIER ** Delete three of the following four pilaster anchors below. Floor anchoring requires a concrete floor for adequate anchorage; ceiling hung compartments require steel structure for support. |
| |
| | | I. | Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | J. | Pilaster Anchors, Floor Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | K. | Pilaster Anchors, Ceiling Hung: 1/4 inch (6 mm) by 1 inch (25 mm) steel bar at top, anchored with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation. |
| |
| | | L. | Pilaster Anchors, Floor and Ceiling Anchored: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar on floor, anchored with 3/8 inch (9.5 mm) steel anchors. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar at ceiling to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation. |
| |
| | PART 3 | EXECUTION |
| |
| | 3.1 | EXAMINATION |
| |
| | | A. | Verification of Conditions: |
| | | | 1. | Measure areas to receive compartments; verify area dimensions are in accordance with shop drawings. |
| | | | 2. | Verify built-in framing, anchorage, bracing, and plumbing fixtures are in correct location. |
| |
| | | B. | Installer's Examination: |
| | | | 1. | Have installer of this section examine conditions under which construction activities of this section are to be performed, then submit written notification if such conditions are unacceptable. |
| | | | 2. | Transmit two copies of installer's report to Architect within 24 hours of receipt. |
| | | | 3. | Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited. |
| | | | 4. | Beginning construction activities of this section indicates installer's acceptance of conditions. |
| |
| | 3.2 | PREPARATION |
| |
| | | A. | Surface Preparation: |
| | | | 1. | Prepare openings in compartment dividing panels for toilet and bath accessories to be installed in partitions; marring of partition finish is prohibited. |
| | | | 2. | Locate openings in accordance with shop drawings and accessory manufacturer's installation instructions and templates. |
| |
| | 3.3 | INSTALLATION |
| |
| | | A. | Install compartments to specified tolerances in accordance with shop drawings and manufacturer's printed installation instructions. |
| |
| | | B. | Attach components to adjacent materials and to other components using purpose-designed fastening devices. |
| |
| | | C. | Adjust pilaster anchors for floor or ceiling variations, as applicable; conceal anchors with pilaster shoes. |
| |
| | | D. | Fit each compartment door with hinges and door latch. |
| |
| | | E. | Install door strike keeper on pilasters in alignment with door latch. |
| |
| | | F. | Fit each compartment door with one coat hook and bumper. |
| |
| | | G. | Installation Tolerances: |
| | | | 1. | Maximum variation from plumb or level: 1/8 inch (3 mm). |
| | | | 2. | Clearance between wall surface and panels or pilasters: 1-1/2 inch (38 mm) maximum. |
| |
| | 3.4 | ADJUSTING |
| |
| | | A. | Adjust door hardware for uniform clearance between doors and pilasters. |
| | ** NOTE TO SPECIFIER ** Piano hinges are not adjustable. |
| |
| | | B. | Adjust door hinges to attain free movement. |
| |
| | | C. | Adjust door hardware to align door strike keeper on each pilaster with door latch. |
| |
| | 3.5 | PROTECTION OF INSTALLED PRODUCTS |
| |
| | | A. | Prevent damage to product finishes by subsequent construction activities. |
| |
| | | B. | Touch up, repair, or replace components having damaged finish before Substantial Completion. |
| |
| | | C. | Remove factory protective coverings and clean finish surfaces in accordance with manufacturer's instructions before final inspection. |
| |
| | 3.6 | SCHEDULE |
| | ** NOTE TO SPECIFIER ** If more than one type of partition is required, or more than one material, or more than one color or finish will be needed, a schedule may help to identify the types and where they are to be used. The following schedule is an example. |
| |
| | | A. | Men's Locker Room No. ___: Stainless steel toilet compartments and urinal screens; compartments floor and ceiling anchored, urinal screens wall-mounted; compartment dividing panels _______ color, pilasters _______ color. |
| |
| | | B. | Women's Locker Room No. ___: |
| | | | 1. | Solid plastic shower compartments; compartment dividing panels _______ color, pilasters _______ color. |
| | | | 2. | Phenolic dressing compartments, floor anchored/overhead braced; compartment dividing panels _______ color, pilasters _______ color, doors _______ color. |
| |
| | END OF SECTION |