Download SECTION 10156 SOLID PLASTIC TOILET COMPARTMENTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 10156
SOLID PLASTIC TOILET COMPARTMENTS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Scranton Products; toilet compartments, vanities, privacy screens, shower cubicles, dressing compartments, lockers and locker benches.
.
This section is based on the products of Scranton Products, which is located at:
801 E. Corey St.
Scranton, PA 18507
Toll Free Tel: 800-445-5148
Fax: 800-551-6993
Email: request info (info@scrantonproducts.com)
Web: www.scrantonproducts.com
[ Click Here ] for additional information.
With over 25 years of experience, Scranton Products is the industry leader in plastic bathroom partitions and lockers. Constructed from premium, American-made solid plastic, our products resist dents, scratches, corrosion and graffiti and mildew. When you purchase Scranton Products, you are investing in peace of mind. With unmatched durability and array of designer colors and textures, Scranton Products installs confidence in every project.
Together, the brands of Scranton Products offer the most comprehensive and trusted line of innovative products that add functional and aesthetic value, superior performance, durability, minimal maintenance, lower life cycle cost and sustainability.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Floor-mounted overhead-braced solid plastic toilet compartments.
B.
Solid plastic urinal screens.
C.
Solid plastic privacy screens.
D.
Solid plastic entry partitions.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry: Anchorage/blocking for attachment of partitions.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM B 85 - Standard Specification for Aluminum-Alloy Die Castings.
B.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
C.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
D.
National Fire Protection Association (NFPA) 286 - Standard Methods of Fire Tests for Evaluating Contribution of Wall and Ceiling Interior Finish to Room Fire Growth.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide layout drawings and installation details with location and type of hardware required.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns.
 
** NOTE TO SPECIFIER ** Delete sustainable design submittals if not required.
 
F.
Sustainable Design Submittals:
1.
Recycled Content: Certify percentages of post-consumer and pre-consumer recycled content.
2.
Regional Materials: Certify distance in miles between manufacturer and Project and between manufacturer and extraction or harvest point.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: A company regularly engaged in manufacture of products specified in this section, and whose products have been in satisfactory use under similar service conditions for not less than 5 years.
B.
Installer Qualifications: A company regularly engaged in installation of products specified in this Section, with a minimum of 5 years experience.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Performance Requirements:
1.
Fire Resistance: Partition materials shall comply with the following requirements, when tested in accordance with the ASTM E 84: Standard Test Method for Surface Burning Characteristics of Building Materials:
 
** NOTE TO SPECIFIER ** Delete class not required.
 
a.
Class A flame spread/smoke developed rating, tested to ASTM E84.
b.
Class B flame spread/smoke developed rating, tested to ASTM E84..
2.
Material Fire Ratings:
a.
National Fire Protection Association (NFPA) 286: Pass.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
Manufacturer guarantees its plastic against breakage, corrosion, and delamination under normal conditions for 25 years from the date of receipt by the customer. If materials are found to be defective during that period for reasons listed above, the materials will be replaced free of charge. (Labor not included in warranty.)
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Scranton Products, which is located at: 801 E. Corey St.; Scranton, PA 18507; Toll Free Tel: 800-445-5148; Fax: 800-551-6993; Email: request info (info@scrantonproducts.com); Web: www.scrantonproducts.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
SOLID PLASTIC TOILET COMPARTMENTS AND SCREENS
A.
Doors and Panels: High density polyethylene (HDPE), fabricated from SEQ CHAPTER 1extruded polymer resins, forming single thickness panel.
1.
Waterproof and nonabsorbent, with self-lubricating surface, resistant to marks by pens, pencils, markers, and other writing instruments.
2.
Thickness: 1 inch (25 mm).
3.
Edges: Rounded to 1/4 inch (6 mm) radius.
 
** NOTE TO SPECIFIER ** Insert recycled content required. Vertify current recycled content with Scranton Products. Delete if recycled content not required.
 
4.
Recycled content: Minimum 25 percent.
 
** NOTE TO SPECIFIER ** Modify color paragraph with selected color or select second paragraph. Delete color paragraph not required.
 
5.
Color: ____.
6.
Color: To be selected from manufacturer's full range.
B.
Doors and Dividing Panels:
 
** NOTE TO SPECIFIER ** Select required privacy option(s). Delete privacy options not required.
 
1.
Standard Privacy:
a.
Height: 55 inches (1397 mm) high and mounted at 14 inches (356 mm) above the finished floor.
b.
Doors: 60 degree angle on two opposite edges for enhanced privacy.
c.
Dividing Panels: Slotted on one edge to accept wall bracket.
2.
High Privacy:
a.
Height: 62 inches (1575 mm) high and mounted at 8 to 14 inches (203 to 356 mm) above the finished floor.
b.
Doors: 60 degree angle on two opposite edges for enhanced privacy.
c.
Dividing Panels: Two modular pieces, both slotted on one edge to accept wall bracket.
3.
Extra Privacy:
a.
Height: 72 inches (1823 mm) high and mounted at 4 to 10 inches (102 to 254 mm) above the finished floor.
b.
Doors: 60 degree angle on two opposite edges for enhanced privacy.
c.
Dividing Panels: Two modular pieces, both slotted on one edge to accept wall bracket.
C.
Metal Posts: 82.75 inches (2102 mm) high, heavy duty extruded aluminum, clear anodized finish, fastened to foot with stainless steel tamper resistant screw.
D.
Hidden Shoe (Foot): One-piece molded polyethylene invisible shoe inserted into metal post and secured to metal post with stainless steel tamper resistant screw.
E.
Headrail Cap and Corner Cap: One-piece molded polyethylene secured to metal post with stainless steel tamper resistant screw; adjustable to level headrail to finished floor.
F.
Hidden Wall Brackets: Heavy duty extruded aluminum, clear anodized finish, inserted into slotted panel and fastened to panels with stainless steel tamper resistant screws.
 
** NOTE TO SPECIFIER ** Length to be 1 inch shorter than panel height. Delete lengths not required.
 
1.
Length: 54 inches.
2.
Length: 61 inches.
3.
Length: 71 inches.
G.
Headrail: Heavy duty extruded aluminum, designer anti-grip design, clear anodized finish, fastened to headrail bracket with stainless steel tamper resistant screw and to headrail cap or corner cap with stainless steel tamper resistant screw.
1.
Headrail Brackets: Heavy duty extruded aluminum, clear anodized finish, secured to wall with stainless steel tamper screws.
H.
Door Hardware:
 
** NOTE TO SPECIFIER ** Delete hinge type not required.
 
1.
Inswing hinges:
a.
Hidden pivot type fabricated from heavy-duty cast aluminum.
b.
Auto-close feature, adjustable to 15 degree open position.
c.
Mounted to doors with stainless steel Torx head screws and through bolted to metal post with tamper proof Torx head sex bolts.
d.
Hinge pivot point: 6 to 8 inches from edge of door; maintain sufficient clearance to water closet.
e.
Provide for field adjustment of plus or minus 0.125 inch (3 mm) laterally and plus or minus 0.125 inch (3 mm) vertically.
2.
Outswing hinges:
a.
Fabricated from extruded aluminum.
b.
Auto-close feature, adjustable to 15 degree open position.
c.
Surface mounted to doors with stainless steel Torx head screws and fastened to metal posts with countersunk tamper proof screws.
d.
Provide for field adjustment of plus or minus 0.125 inch (3 mm) laterally and plus or minus 0.125 inch (3 mm) vertically.
3.
Door Keeper:
a.
Fabricated from heavy duty extruded aluminum, clear anodized finish.
b.
Length: 3-1/2 inches (89 mm).
c.
Mount in gap between dividing panel and door.
4.
Latch and Housing:
a.
Fabricated from heavy duty extruded aluminum.
b.
Latch housing: Clear anodized finish.
c.
Slide bolt and button: Black anodized finish.
5.
Door Pulls:
a.
Fabricated from heavy duty extruded aluminum, clear anodized finish.
b.
Single component providing door pull capability on outswing doors.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Push Plates: Fabricated from heavy duty extruded aluminum, clear anodized finish.
2.3
MATERIALS
A.
Aluminum Extrusions: ASTM B221, 6463-T5 alloy and temper.
B.
Aluminum Die Castings: ASTM B85, A380 alloy.
C.
Injection Molded Plastic: High density polyethylene.
D.
Rubber: Abrasion resistant Styrene Butadiene Rubber, 65 to 80 Shore A durometer, black.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Examine areas to receive toilet partitions, screens, and shower compartments for correct height and spacing of anchorage/blocking and plumbing fixtures that affect installation of partitions. Report discrepancies to the architect.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and approved Shop Drawings.
B.
Install partitions rigid, straight, plumb, and level.
 
** NOTE TO SPECIFIER ** Modify paragraph below to indicate desired mounting height. Coordinate with privacy level in Part 2.
 
C.
Locate bottom edge of doors and panels ___ inches above finished floor.
D.
Clearance at vertical edges of doors shall be uniform top to bottom and shall not exceed 3/8 inch (9.5 mm).
E.
No evidence of cutting, drilling, and/or patching shall be visible on the finished work.
F.
Finished surfaces shall be cleaned after installation and be left free of imperfections.
3.4
ADJUSTING
A.
Adjust doors and latches to operate correctly.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION