| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of American Bath Enterprises, 1nc., which is located at: 26247 Research Road Hayward, CA 94545 Tel: (888) 228-4925 Fax: (510) 785-6300 E-mail: info@americanbathind.com Web: www.americanbathind.com [ Click Here ] for additional information. American Bath Enterprises, Inc. manufactures and distributes a comprehensive line of acrylic bath enclosure walls and shower enclosure walls that we call the AmeriWall Enclosure System. The enclosure walls have interlocking and overlapping channels, and are 5/8 inch (15.9 mm) thick, thereby allowing both ease of installation and a final installed product with a high degree of stability. The AmeriWall Enclosure System is available in two wall and three wall configurations in a variety of sizes that meet virtually every kind of bathtub and shower need. Installation of the AmeriWall Enclosure System is simple and can be done within a few hours after the wall has been prepped by sheetrock, green board or other approved material, and after the appropriate plumbing has been installed. The AmeriWall enclosure walls are bright white and have the look of 4 inch (102 mm) ceramic tile with simulated grout lines. They are easy to maintain with mild soap and water, and since there is no grout, will not attract mold and mildew. Over 80,000 AmeriWall Enclosure Systems have been installed in apartments, condos, hotels, and single family residences since 1993. As a more affordable bathroom enclosure system, we have been involved with many renovation projects. American Bath Enterprises, 1nc. also manufactures the enclosures for and distributes a safety bathing system called the AccessaBath. The AccessaBath has been specifically designed to meet the needs of the physically challenged individual with mobility or safety issues. The AccessaBath can be installed in a day, providing comfort and safety to those who require it. We also have window kits. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bathtub wall enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shower wall enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Assisted living enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Bathroom window kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Shower pans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07920 - Joint Sealants: Caulking and sealing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09300 - Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 15410 - Plumbing Fixtures: Plumbing fixtures, valves and fittings not furnished with units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM F 446 - Standard Consumer Safety Specification for Grab Bars and Accessories Installed in the Bathing Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ATBCB ADAAG - American with Disabilities Act Accessibility Guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: A manufacturer with a minimum of ten years experience manufacturing bath and shower components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: An installer who has demonstrated experience installing bath and shower components and as recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard 5-year limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Final height and width dimensions of the delivered products shall be within reasonable tolerances of the specified height and width dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: American Bath Enterprises, Inc., which is located at: 26247 Research Rd. ; Hayward, CA 94545; Toll Free Tel: 888-228-4925; Tel: 510-785-2600; Fax: 510-785-6300; Email: request info; Web: www.americanbathind.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ENCLOSURE MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Enclosures: Formed of two sheets of permanently bonded, thermally formed acrylic and styrene sheets in reflective high gloss white color, with a 4 inch (102 mm) tile appearance, with simulated grout lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement for Grab Bars and Wall Mounted Accessories: Factory-installed minimum 3 inches by 3 inches (75 by 75 mm) steel mounting plates anchored to 3/4 inch (19 mm) thick plywood installed behind sheetrock or code approved wallboard in a manner required to meet load resistance requirements of ASTM F 446. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Self-caulking compression fit integral drain with boot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | BATHTUB WALL ENCLOSURES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | TA Series: Three wall bath kit consisting of two sheets of permanently bonded thermally formed acrylic and styrene sheets with interlocking and overlapping channels and trimmable back wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model No. 6030TA 60 inches (1524 mm) back, 28.75 inches (730 mm) side, and 57.5 inches (1461 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model No. 6030TA 60 inches (1524 mm) back, 30 inches (762 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 61.5 inches (1562 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model No. 6032TA 60 inches (1524 mm) back, 32 inches (813 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 61.5 inches (1562 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 71.25 inches (1810 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 83 inches (2108 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model No. 6034TA 60 inches (1524 mm) back, 34 inches (864 mm) side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 61.5 inches (1562 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 71.25 inches (1810 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 83 inches (2108 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model No. 6042TA 60 inches (1524 mm) back, 41.5 inches (1054 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 57.5 inches (1461 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 71.25 inches (1810 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 83 inches (2108 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model No. 604215TA 60 inches (1524 mm) back, 41.5 inches (1054 mm) side, and 15 inches (381 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model No. 7230TA 72 inches (1829 mm) back, 29.25 inches (743 mm) side, and 57.5 inches (1461 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | TG Series: Three wall bath kit consisting of two sheets of permanently bonded thermally formed acrylic and styrene sheets with interlocking and overlapping channels and trimmable sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model No. 6034TG 58.25 inches (1480 mm) back, 34 inches (864 mm) side, and 61.5 inches (1562 mm) high with side panel leg kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SHOWER WALL ENCLOSURES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | SA Series: Three wall shower kit consisting of two sheets of permanently bonded thermally formed acrylic and styrene sheets with interlocking and overlapping channels and trimmable back wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model No. 5034SA 50.5 inches (1283 mm) back, 33 inches (838 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model No. 5036SA 50.5 inches (1283 mm) back, 35 inches (889 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model No. 5040SA 50.5 inches (1283 mm) back, 40 inches (1016 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model No. 6030SA 60 inches (1524 mm) back, 30 inches (762 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model No. 6032SA 60 inches (1524 mm) back, 32 inches (813 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model No. 6034SA 60.5 inches (1537 mm) back, 33 inches (838 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model No. 6036SA 60 inches (1524 mm) back, 35 inches (889 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Model No. 6040SA 60 inches (1524 mm) back, 40 inches (1016 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | SA Series: Two wall shower kit consisting of two sheets of permanently bonded thermally formed acrylic and styrene sheets with interlocking and overlapping channels designed to fit standard corner shower pans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model No. 3600SA 35 inches (889 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model No. 3700SA 37 inches (940 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model No. 3800SA 38 inches (965 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model No. 4000SA 40inches (1016 mm) side, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 83 inches (2108 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ASSISTED LIVING ENCLOSURE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bathing shower system components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | No. AB603072SA, includes 60 (1524 mm) inches by 30 inches (762 mm) end drain wheel chair access shower pan, with a 12 inches (305 mm) deep by 60 inches (1524 mm) wide ramp. A three wall enclosure 60 inches (1524 mm) wide by 30 inches (762 mm) deep by 71.25 inches (1810 mm) high and all accessories listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | No. 6030 shower pan, 60 inches (1524 mm) wide by 30 inches (762 mm) deep end drain pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ramp: A molded removable incline ramp that clips into shower pan, 12 inches (305 mm) deep by 60 inches (1524 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Threshold: A removable rubber threshold that folds down when the wheel chair goes in and folds up to stop water from escaping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Valve: A single-handle, pressure balanced, anti scald valve for water control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Shower Head: A removable handheld shower head, hose, and chrome plated slide bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Grab Bars: Two vertical and one horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Safety Seat: A white Naugahyde stainless steel wall mounted folding bath safety seat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | No. AB603072SA, includes 60 (1524 mm) inches by 30 inches (762 mm) end drain retro-fit non wheel chair access shower pan. A three wall enclosure 60 inches (1524 mm) wide by 30 inches (762 mm) deep by 71.25 inches (1810 mm) high and all accessories listed. (No ramp or threshold required). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | No. AB603272SA, includes 60 (1524 mm) inches by 32 inches (813 mm) center or end drain retro-fit non wheel chair access shower pan. A three wall enclosure 60 inches (1524 mm) wide by 32 inches (813 mm) deep by 71.25 inches (1810 mm) high and all accessories listed. (No ramp or threshold required). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | No. AB603072SA three wall shower enclosure for wheel chair access or non wheel chair access system, 60 inches (1524 mm) wide by 30 inches (762 mm) deep by 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | No. AB603272SA three wall shower enclosure for non wheel chair access system, 60 inches (1524 mm) wide by 32 inches (813 mm) deep by 71.25 inches (1810 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | BATHROOM WINDOW KITS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ow kits have a sill piece and two side pieces and are designed to be installed over a window frame that is flush to the sheetrock. Sills should correspond with the inside width of the window frame. Side pieces are manufactured in one 48 inch (1219 mm) piece, which is then cut to match the height required for the side of the window. Sill and side pieces are designed to be glued to a window frame that has been stripped, is relatively smooth and has a minimum inset depth of 2 inches (51 mm). Sill and side pieces have a rounded bull nose that extends over the surface of the edge of the window sill, window sides and the enclosure wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sill model: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model 1600 WK for 16 inches (406 mm) inside width of window frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model 2400 WK for 24 inches (600 mm) inside width of window frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model 3200 WK for 32 inches (813 mm) inside width of window frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 3600 WK for 36 inches (914 mm) inside width of window frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model 4200 WK for 42 inches (1067 mm) inside width of window frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model 4800 WK for 48 inches (1219 mm) inside width of window frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Side panels: Side panels are manufactured in one 48 inch (1219 mm) piece, which is then cut to match the height required for the window. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: Window kits to have the same simulated tile pattern as the enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | SHOWER PANS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | One molded solid piece construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single threshold, with flange on enclosure wall sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slip resistant floor design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Integral molded 2 inch (51 mm) drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Stain and fungus resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shoulder width 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Threshold width 2.5 inches (63.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Threshold height 3.5 to 4.75 (89 to 121 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Flange height 1 inch (25.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | White composite material to closely match color of enclosure panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | 36 inch by 34 inch (914 mm by 864 mm) shower pan provided with a separate ABS, no caulk, fiberglass shower base drain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Center drain shower pans for three wall shower enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 32 inches (813 mm) by 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 34 inches (863 mm) by 34 inches (863 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 36 inches (914 mm) by 34 inches (863 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 36 inches (914 mm) by 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 42 inches (1067 mm) by 34 inches (863 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 42 inches (1067 mm) by 42 inches (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 48 inches (1219 mm) by 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 48 inches (1219 mm) by 34 inches (863 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 54 inches (1372 mm) by 34 inches (863 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 60 inches (1524 mm) by 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 60 inches (1524 mm) by 34 inches (863 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 37.5 inches (963 mm) Neo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Size: 36 inches (914 mm) by 36 inches (914 mm) Neo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Size: 38 inches (965 mm) by 38 inches (965 mm) Neo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | End drain, non wheel chair access shower pans for three wall shower enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 60 inches (1524 mm) by 30 inches (762 mm) with 4 inch (101 mm) high threshold with a 1 inch (25.4 mm) flange on three sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 60 inches (1524 mm) by 32 inches (813 mm) with 3-1/2 inch (89 mm) high threshold with a 1 inch (25.4 mm) flange on three sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | End drain wheel chair access shower pans and required accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Comply with ATBCB ADAAG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 60 inches (1524 mm) by 30 inches (813 mm) wheel chair access with No. BF-1260 12 inches (305 mm) by 60 inches (1524 mm) ramp, and No. BF-FT flexible threshold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Grab Bars: Type 304 stainless steel; configuration complying with ANSI A117.1, ADAAG, and ASTM F 446. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 1-1/2 inches (37 mm) diameter tube, 18 gage wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mounting: Concealed stainless steel bolts and nuts, with escutcheon of same finish as bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mounting Height: Horizontal bars 36 inches (915 mm) above floor; vertical bars centered at 42 inches (1065 mm) above floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Folding Shower Seat: Stainless steel frame spring-hinged to allow seat to fold up against wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||