| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
S80 W18766 Apollo Drive Muskego, Wisconsin 53150 Tel: (800) 222-5556 Fax: (888) 715-8407 International Tel: (262) 679-5521 International Fax: (262) 679-5524 Email: service@inprocorp.com Web: www.inprocorp.com The InPro Corporation cubicle systems feature a large selection of hardware and fabrics, along with patented accessories. All InPro products meet healthcare regulations, and in-house product design and manufacturing translates to high quality products and samples. InPro prides itself on corporate integrity and excellent customer service. The factory-direct sales force, along with the sales support team, most expertly addresses the customer's needs. To best serve you, we have an in-house estimating department, a complete soft goods program, and a color and design center, a complementary and exclusive service from professional interior designers that help you select interior finishes. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cubicle track systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cubicle curtain fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09511 - Suspended Acoustical Ceilings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show installation details and location of each cubicle system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: Full fabric swatch collection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cubicle track, 4 inch (102 mm) long piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | End cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabric, 8 inch (203 mm) square piece in selected pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials in unopened factory packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Inspect materials at delivery to verify. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products in manufacturer's original packaging until ready for installation, in climate controlled location away from direct sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install products in an interior climate-controlled environment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard limited lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: InPro Corporation, which is located at: S80 W18766 Apollo Dr. ; Muskego, WI 53150; Toll Free Tel: 800-222-5556; Tel: 262-679-9010; Email: request info; Web: www.inprocorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | CUBICLE TRACKS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cubicle Tracking System: Nanotrac as manufactured by InPro Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Extruded aluminum 0.055 inches (1.4 mm) thick; white baked acrylic enamel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 1/2 inches (13 mm) high by 5/8 inches (16 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide straight and bent sections as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide extruded aluminum splices to join track sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide molded thermoplastic end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide adjustable 24 inch (610 mm) chain wand to move curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Curtain Carriers: Nanotrac style, 2.2 per linear foot (2.2 per 305 mm) plus one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide 48 inch (1219 mm) wall mounted curtain tieback chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Provide fabric curtain tie back, 3 inch (76mm) wide by 18 inch (457mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide adjustable curtain drop chain for proper curtain height, trimmed on site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cubicle Tracking System: OptiTrac as manufactured by InPro Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Extruded aluminum .060 inches (1.5 mm) thick; clear anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Extruded aluminum .060 inches (1.5 mm) thick; white baked acrylic enamel finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 3/4 inch (19.05mm) high by 1 3/8 inch (34.93mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide straight and bent sections as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide extruded aluminum splice to join track sections in a color matching with the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide adjustable 24 inch (610 mm) chain wand to move curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide molded thermoplastic end caps in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide molded thermoplastic end caps that allow carrier removal in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Provide extruded aluminum end cap in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Track Splice: Provide track splice to fit track section, with finish matching that of the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Track Splice Finish: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Track Splice Finish: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Track Splice Finsih: Finish matching that of the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Curtain Carriers: Dual wheel style, 2.2 per linear foot (2.2 per 305 mm) plus one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Curtain Carriers: Pop-out hook style, 2.2 per linear foot (2.2 per 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Curtain Carriers: Spool hook style, 2.2 per linear foot (2.2 per 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | I.V. Support Carriage: Provide carriage with nylon wheels, twist lock device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Model: CE550208 - I.V. Carriage, 8 feet (2.45m) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Model: CE550286 - I.V. Carriage and extender hook, 8 feet 6 inches (2.59 m) ceiling height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Model: CE550209 - I.V. Carriage and extender hook, 9 feet (2.74 m) ceiling height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Model: CE550296 - I.V. Carriage and extender hook, 9 feet 6 inches (2.9 m) ceiling height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Model: CE550210 - I.V. Carriage and extender hook, 10 feet (3.05 m) ceiling height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | I.V. Bag Holder: Provide holder of stainless steel with foldable arms for storage. Units are to be fully telescoping to any position, with a spring load action from release/lock ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Model: CE9505 - 5 Unit Bag Holder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Model: CE9509 - 9 Unit Bag Holder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Provide 48 inch (1219 mm) wall mounted curtain tieback chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Provide fabric curtain tie back, 3 inch (76mm) wide by 18 inch (457mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Provide adjustable curtain drop chain for proper curtain height, trimmed on site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cubicle Tracking System: Whisper Cube as manufactured by InPro Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Extruded white PVC vinyl, 0.090 inches (2.3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 1-1/8 inches (29 mm) high by 1-1/4 inches (32 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide straight and bent sections as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Track Attachment: Flush panel T-bar grid clip, standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Track Attachment: Flush panel T-bar grid clip, swivel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Track Attachment: Flush panel T-bar grid clip, suspended support set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Track Attachment: Tegular edge grid clip, standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Track Attachment: Tegular edge grid clip, swivel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Track Attachment: Tegular edge grid clip, suspended support set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide extruded white PVC vinyl splices to join track sections; white powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide molded thermoplastic end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Provide molded thermoplastic end caps with hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Provide adjustable 24 inch (610 mm) chain wand to move curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Curtain Carriers: Canted wheel style, 2.2 per linear foot (2.2 per 305 mm) plus one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Curtain Carriers: Ball and chain style, 2.2 per linear foot (2.2 per 305 mm) plus one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Curtain Carriers: Pop-out hook style, 2.2 per linear foot (2.2 per 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Provide 48 inch (1219 mm) wall mounted curtain tieback chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Provide fabric curtain tie back, 3 inch (76 mm) wide by 18 inch (457 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Provide adjustable curtain drop chain for proper curtain height, trimmed on site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cubicle Tracking System: Ultra Cube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Heavy duty extruded aluminum 0.050 inches (1.3 mm) thick; white baked acrylic enamel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material, Ultra Cube I.V. Track: Heavy duty extruded aluminum, white baked acrylic enamel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Heavy duty extruded aluminum 0.050 inches (1.3 mm) thick; clear anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material, Ultra Cube I.V. Track: Heavy duty extruded aluminum, clear anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: 1-1/8 inches (29 mm) high by 1-1/4 inches (32 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide straight and bent sections as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Track Attachment: Flush panel T-bar grid clip, standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Track Attachment: Flush panel T-bar grid clip, swivel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Track Attachment: Flush panel T-bar grid clip, suspended support set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Track Attachment: Tegular edge grid clip, standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Track Attachment: Tegular edge grid clip, swivel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Track Attachment: Tegular edge grid clip, suspended support set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Provide extruded aluminum splice to join track sections in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Provide molded thermoplastic end caps in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Provide molded thermoplastic end caps with hook in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Provide extruded aluminum end cap in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Provide I.V. end caps in a color matching the track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Provide angle bracket for level support on suspended ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Provide adjustable 24 inch (610 mm) chain wand to move curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Provide safety loading unit with durable hinge, locking mechanism, and wand operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Provide at least one 45 inch (1143 mm) wand per 20 loading units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Provide latch suspension support set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Provide hard ceiling support set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Provide post for support set, 5/8 inch (16 mm) extruded aluminum, white acrylic enamel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Curtain Carriers: Canted wheel style, 2.2 per linear foot (2.2 per 305 mm) plus one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Curtain Carriers: Ball and chain style, 2.2 per linear foot (2.2 per 305 mm) plus one. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Curtain Carriers: Pop-out hook style, 2.2 per linear foot (2.2 per 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Provide 48 inch (1219 mm) wall mounted curtain tieback chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Provide fabric curtain tie back, 3 inch (76mm) wide by 18 inch (457mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Provide adjustable curtain drop chain for proper curtain height, trimmed on site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | I.V. Support Carriage: For 8 foot (2438 mm) ceilings; ball-bearing wheels, twist lock device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | I.V. Support Carriage: For 8.5 foot (2591 mm) ceilings; ball-bearing wheels, twist lock device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | I.V. Support Carriage: For 9 foot (2743 mm) ceilings; ball-bearing wheels, twist lock device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | I.V. Support Carriage: For 9.5 foot (2896 mm) ceilings; ball-bearing wheels, twist lock device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | I.V. Support Carriage: For 10 foot (3048 mm) ceilings; ball-bearing wheels, twist lock device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | I.V. Bottle Holder: 5 unit holder; stainless steel; foldable arms; fully telescoping; spring loaded lock-and-release ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | I.V. Bottle Holder: 9 unit holder; stainless steel; foldable arms; fully telescoping; spring loaded lock-and-release ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CUBICLE CURTAIN FABRIC | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Curtain Fabrics: Select from the manufacturer's standard fabric patterns/colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabric Name: _____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabric Pattern/Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORY MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide hardware for complete installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer’s recommended installation tolerances and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer’s recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Complete all finishing operations, including painting, before installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and Architect's drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install track secure, rigid, and true to ceiling line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lay track sections on floor per drawings. Join bent sections to straight sections with splice. Trim track sections as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Secure or suspend track to ceiling system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Slide carriers onto track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install end cap or other stop device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install curtains on carriers. Test for smooth operation of curtains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove debris, and clean surfaces per manufacturer's instructions, upon completion. | |||||||||||||||||||||||||||||||||||||||||||||||||