| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. ** NOTE TO SPECIFIER ** This section is based on the products of Ruskin Company, which is located at: 3900 Dr. Greaves Rd. Grandview, MO 64030 Tel: 816-761-7476 Email: request info Web: www.ruskin.com [ Click Here ] for additional information. Ruskin Manufacturing has been the leading manufacturer of dampers and louvers for 40 years. Ruskin has pioneered advanced products for the HVAC Industry and continues to be an industry leader with modern manufacturing equipment, computer-aided design capabilities and an AMCA registered air performance testing laboratory for research and development. All of these are backed by our experienced engineers and professional staff and reflects Ruskin's commitment to high quality product standards. While providing fresh air intake and exhaust, Ruskin Louvers can also provide architectural style to building design. With the variety of models, sizes, and paint finishes available, Ruskin Louvers can add unusual and appealing features to exterior and interior elevation. Ruskin louvers are available in depths ranging from 1.5 inches to 12 inches, and can accommodate various blade angles with high free area. Ruskin's Hurricane Louvers hold up under pressure in severe weather by preventing wind and rain damage. These louvers are built to withstand up to 160 psf windloads and nearly 9 inches per hour rainfalls. They are also the first louvers in the industry to have gained approval in Miami-Dade County. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Extruded aluminum hurricane louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stationary louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Miami-Dade County approved stationary louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Miami-Dade County approved stationary combination louver/damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Wind driven rain resistant stationary louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Miami-Dade County approved hurricane resistant penthouse. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04200 - Masonry Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05100 - Structural Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07410 - Metal Wall Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07600 - Flashing and Sheet Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07920 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 09910 - Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 15850 - Air Outlets and Inlets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AAMA 2604 - High Performance Organic Coatings on Architectural Extrusions and Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AAMA 2605 - High Performance Organic Coatings on Architectural Extrusions and Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | AMCA 500 - Test Methods for Louvers, Dampers and Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | AMCA 511 - Certified Ratings Program for Air Control Devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASCE 7 - Minimum Design Loads for Buildings and Other Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D822 - Standard Practice for Filtered Open-Flame Carbon-Arc Exposures of Paint and Related Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D4214 - Standard Test Methods for Evaluating the Degree of Chalking of Exterior Paint Films. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D2244 - Standard Test Method for Calculation of Color Differences From Instrumentally Measured Color Coordinates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: For each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's product data including performance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit shop drawings indicating materials, construction, dimensions, accessories, and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Construction Samples: Submit sample of louver to show frame, blades, bird screen, gutters, downspouts, vertical supports, sill, accessories, finish, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Finish Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Finish Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The manufacturer shall have implemented the management of quality objectives, continual improvement, and monitoring of customer satisfaction to assure that customer needs and expectations are met. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer shall be International Organization for Standardization (ISO) 9000 accredited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Louvers shall be licensed to bear AMCA Certified Ratings Seal. Ratings based on tests and procedures performed in accordance with AMCA 511 and comply with AMCA Certified Ratings Program. AMCA Certified Ratings Seal applies to air performance and water penetration ratings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Louvers shall be approved by the Miami-Dade County BCCO for use in open structures that have the ability to drain water that may penetrate. Approval based on tests and procedures performed in accordance with BCCO test protocols PA-201, PA-202 and PA-203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers listed by Underwriters Laboratory (UL) for wind resistance in accordance with testing with ASTM E330-02 for 50 psf (2.39 kPA) wind load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers approved by the Florida Department of Community Affairs for compliance to the Florida Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Louver shall be of welded construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly indicating manufacturer and material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in a dry area indoors, protected from damage and in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Handling: Protect materials and finishes during handling and installation to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer shall provide standard limited warranty for louver systems for a period of 1 year from date of installation, no more than 18 months after shipment from manufacturing plant. When notified in writing from the Owner of a manufacturing defect, manufacturer shall promptly correct deficiencies without cost to the Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer shall provide 20 year limited warranty for floropolymer-based finish on aluminum substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish coating shall not peel, blister, chip, crack or check. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chalking, fading or erosion of finish when measured by the following tests: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish coating shall not chalk in excess of 8 numerical ratings when measured in accordance with ASTM D4214. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish coating shall not change color or fade in excess of 5 NBS units as determined by ASTM D2244 and ASTM D822. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finish coating shall not erode at a rate in excess of .01 mils/year confirmed by Florida test samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Ruskin Company, which is located at: 3900 Dr. Greaves Rd. ; Grandview, MO 64030; Tel: 816-761-7476; Email: request info; Web: www.ruskin.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | EXTRUDED ALUMINUM HURRICANE LOUVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Extruded aluminum drainable stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ELF375DXD as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Miami-Dade Notice of Acceptance Number: 07-0621.07. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Horizontal "Drainable". | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle: 37-1/2 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Centers: 5-3/32 inches (129 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gutters: Drain gutter in head frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Downspouts: Downspouts in jambs to drain water head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fabrication: Blade supports to allow continuous line appearance required on louver sections exceeding 28 inches (711 mm) in width, with exposed mullions spaced a maximum of 80 inches (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mullion/Hidden Intermediate Support Style - Design incorporates visible mullions or frames at the perimeter of the louver and at section joints only. Rear-mounted hidden blade supports are utilized where required and do not interrupt the louver blade sightlines. The rear-mounted blade support depth varies depending on louver height and the design windload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Sill: Steeply angled integral sill eliminating areas of standing or trapped moisture where mold or mildew may thrive and effect indoor air quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory assembled louver components. Welded construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: AMCA licensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Based on testing 48 inches by 48 inches (1219 mm by 1219 mm) size unit in accordance with AMCA 511. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 49 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow through Free Area: 1055 feet per minute (322 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 8187 cfm (232 cu. m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop (Intake): 0.23 inches w.g. (57.25 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Penetration: Maximum of 0.01 ounces per square foot (3.1 g/sq. m) of free area at an air flow of 1055 feet per minute (322 m/min) free area velocity when tested for 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wind load Test Performance: Maximum wind load of positive and negative for 130 lb/sf (6.22 kPa) design wind loads which includes maximum test loads of 222 lb/sf (10.6 kPa) tested per Miami-Dade County Large Missile Impact, Uniform Wind Pressure and Cyclic Wind Pressure Tests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: 130 lb/sf (6.22 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STATIONARY LOUVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Extruded aluminum stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ELF6375DFL as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Florida Product Approval Number: FL6068. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Horizontal "Drainable". | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.125 inch (3.2 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle: 37-1/2 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Centers: 5-29/32 inches (150 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gutters: Drain gutter in head frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Downspouts: Downspouts in jambs to drain head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sill: Steeply angled integral sill eliminating areas of standing or trapped moisture where mold or mildew may thrive and effect indoor air quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fabrication: Blade supports to allow continuous line appearance required on louver sections exceeding 60 inches (1524 mm) in width, with exposed mullions spaced a maximum of 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mullion/Hidden Intermediate Support Style - Design incorporates visible mullions or frames at the perimeter of the louver and at section joints only. Rear-mounted hidden blade supports are utilized where required and do not interrupt the louver blade sightlines. The rear-mounted blade support depth varies depending on louver height and the design windload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Assembly: Maximum single section size 120 inches by 90 inches (3,048 mm by 2,286 mm). Maximum field assembled size comprised of single sections: 240 inches by 90 inches (6,096 mm by 2,286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Factory assembled louver components. Welded construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: AMCA licensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Based on testing 48 inches by 48 inches (1219 mm by 1219 mm) size unit in accordance with AMCA 500-L. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 57 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow through Free Area: 1023 feet per minute (312 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 9289 cfm (263 cu. m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop (Intake): 0.15 inches w.g. (0.04 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Penetration: Maximum of 0.01 ounces per square foot (3.1 g/sm) of free area at an air flow of 1023 feet per minute (312 m/min) free area velocity when tested for 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wind load Test Performance: Maximum wind load of positive and negative 50 psf (2.39 kPa) when tested per ASTM E330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: 50 psf (2.39 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MIAMI-DADE COUNTY APPROVED STATIONARY LOUVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Extruded aluminum stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: ELF6375DXD as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Miami-Dade County, Florida Notice of Acceptance Number: 06-0602.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Horizontal "Drainable". | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle: 37-1/2 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Centers: 5-29/32 inches (150 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gutters: Drain gutter in head frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Downspouts: Downspouts in jambs to drain head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sill: Steeply angled integral sill eliminating areas of standing or trapped moisture where mold or mildew may thrive and effect indoor air quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fabrication: Blade supports to allow continuous line appearance required on louver sections exceeding 24 inches (610 mm) in width, with exposed mullions spaced a maximum of 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mullion/Hidden Intermediate Support Style - Design incorporates visible mullions or frames at the perimeter of the louver and at section joints only. Rear-mounted hidden blade supports are utilized where required and do not interrupt the louver blade sightlines. The rear-mounted blade support depth varies depending on louver height and the design windload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Maximum assembly size: 48 inches by 72 inches (1219 mm by 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Factory assembled louver components. Welded construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: AMCA licensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Based on testing 48 inches by 48 inches (1219 mm by 1219 mm) size unit in accordance with AMCA 500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 57 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow through Free Area: 1023 feet per minute (312 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 9289 cubic feet per minute (263 cu. m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop (Intake): 0.15 inches w.g. (0.04 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Penetration: Maximum of 0.01 ounces per square foot (3.1 g/sm) of free area at an air flow of 1023 feet per minute (312 m/min) free area velocity when tested for 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wind load Test Performance: Maximum wind load of 207 lb/sf (9.9 kPa) design wind loads tested per Miami-Dade County Uniform Wind Pressure Test PA 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: 138 lb/sf (6.6 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | MIAMI-DADE COUNTY APPROVED STATIONARY LOUVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Extruded aluminum stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: EME6625D as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Florida Product Approval # FL3268 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Miami-Dade County, Florida Notice of Acceptance Number: 06-1205.08 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wall Thickness: 0.125 inch (3.2 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Vertically mounted | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Centers: 1.5 inches (38 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sill: Sill Flashing: Formed aluminum, 0.063 inch (1.6 mm), upturned sides to prevent water leakage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Installation Subframes: 0.125 inch (3.2 mm) thick continuous aluminum channel with 0.188 inch (4.7 mm) thick aluminum integral continuous fastening angle to allow installation in any wall system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Maximum assembly size: Unlimited length by 96 inches (2438 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: AMCA licensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Based on testing 48 inches by 48 inches (1219 mm by 1219 mm) size unit in accordance with AMCA 500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 42 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow through Free Area: 2175 feet per minute (660 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 14790 cubic feet per minute (418 cu. m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop (Intake): 0.40 inches w.g. (0.10 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wind load Test Performance: Maximum wind load of +240 PSF (11.5 kPa) and -210 PSF (10.1 kPa). design wind loads tested per Miami-Dade County Uniform Wind Pressure Test PA 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Water Penetration: 99.8 percent effective at preventing water penetration through louver when tested at 50 miles per hour (81 km/h) wind with 8 inches per hour (203 mm/h) rainfall and 2175 feet per minute (660 m/min) airflow through the free area in the AMCA 500-L Wind Driven Rain Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: +160 PSF (7.66 kPa) and -140 PSF (6.70 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | MIAMI-DADE COUNTY APPROVED STATIONARY COMBINATION LOUVER/DAMPER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model: ELF6375DXD/CD102 as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Miami-Dade County Acceptance Number: 97-1023.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Louver Fabrication: Extruded aluminum stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Horizontal "Drainable". | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle: 37-1/2 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Centers: 5-29/32 inches (150 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gutters: Drain gutter in head frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Downspouts: Downspouts in jambs to drain head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Sill: Steeply angled integral sill eliminating areas of standing or trapped moisture where mold or mildew may thrive and effect indoor air quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fabrication: Blade supports to allow continuous line appearance required on louver sections exceeding 24 inches (610 mm) in width, with exposed mullions spaced a maximum of 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mullion/Hidden Intermediate Support Style - Design incorporates visible mullions or frames at the perimeter of the louver and at section joints only. Rear-mounted hidden blade supports are utilized where required and do not interrupt the louver blade sightlines. The rear-mounted blade support depth varies depending on louver height and the design windload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Damper/Actuator Fabrication | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: CD102. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: 10 inches by 2 inches by minimum 12 gage (254 mm by 51 mm by minimum 2.8 mm) galvanized steel channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Airfoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Action: Parallel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Minimum 0.080 inch (2.1 mm) extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Width: 7-3/4 inches (197 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Section Width: 24 inches (610 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Axles: Minimum 3/4 inch (19 mm) diameter plated steel rod. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bearings: Stainless steel sleeve pressed into frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Linkage: Linkage shall be concealed in jamb frames. No linkage shall extend beyond damper frame flanges. Minimum 3/16 inch by 3/4 inch (4.8 mm by 19 mm) plated steel tie bars. Minimum 3/8 inch (9.5 mm) diameter stainless steel pivot pins with lock-type retainers. Minimum 10 gage (3.5 mm) galvanized steel clevis arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Blade: Mechanically attach blade seals to blade. Extruded silicone rubber blade seals, maximum 400 degrees F (205 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Jamb: Compressible stainless steel located between blade edge and jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Manual Actuator: Manual, hand quadrant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electric Actuator: 120 V, 60 Hz, | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two-position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Modulating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spring-return. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Drive both ways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pneumatic Actuator, 80 psi (552 kPa) supply air pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two-position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Modulating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spring-return. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Double acting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maximum assembly size: 156 inches by 96 inches (3962 mm by 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Aluminum Sleeve Construction: 125" (3.2 mm) thick aluminum. Corners shall be continuously welded at factory. Sleeves to be provided from the factory with louvers installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Factory assembled louver/damper components. Factory assembled components. Dampers shall be provided factory installed in aluminum sleeve behind louvers. Large dampers may be shipped loose for field installation into the sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Louver Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: AMCA licensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Based on testing 48 inches by 48 inches (1219 mm by 1219 mm) size unit in accordance with AMCA 500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 57 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow through Free Area: 1023 feet per minute (312 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 9289 cubic feet per minute (263 cu. m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop (Intake): 0.15 inches w.g. (0.04 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Penetration: Maximum of 0.01 ounces per square foot (3.1 g/sm) of free area at an air flow of 1023 feet per minute (312 m/min) free area velocity when tested for 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wind load Test Performance: Maximum wind load of 222 lb/sf (10.6 kPa) design wind loads tested per Miami-Dade County Uniform Wind Pressure Test PA 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Performance Data for Damper Width of 24 inches (610 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maximum System Pressure: 28 inches w.g. (7 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum System Velocity: 4,000 feet per minute (1,219 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Leakage with Seals: Based on pressure differential of 1 inch w.g. (0.25 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Percent of Maximum Flow: 0.17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Leakage: 6.7 cubic feet per minute/square foot (2.0 m3/min/m2). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: 222 lb/sf (10.6 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | MIAMI-DADE COUNTY APPROVED STATIONARY COMBINATION LOUVER/DAMPER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model: EME6625D/CD50 as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Miami-Dade County, Florida Notice of Acceptance Number: 06-1205.08. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Louver Fabrication: Extruded aluminum stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wall Thickness: 0.125 inch (3.2 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Vertically mounted | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Centers: 1.5 inches (38 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sill: Sill Flashing: Formed aluminum, 0.063 inch (1.6 mm), upturned sides to prevent water leakage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation Subframes: 0.125 inch (3.2 mm) thick continuous aluminum channel with 0.188 inch (4.7 mm) thick aluminum integral continuous fastening angle to allow installation in any wall system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Damper/Actuator Fabrication | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: CD50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mounting: Vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mounting: Horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame: 5 inches by 1 inches by minimum 0.125 inch (127 mm by 25 mm by minimum 3.2 mm) 6063-T5 extruded aluminum hat-shaped channel, mounting flanges on both sides of frame, reinforced at corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Airfoil. Single piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Action: Parallel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Action: Opposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Orientation: Horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Orientation: Vertical with thrust washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Width: 6 inches (152 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Axles: Minimum 1/2 inch (13 mm) diameter plated steel, hex-shaped, mechanically attached to blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bearings: Molded synthetic sleeve, turning in hole in frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Linkage: Linkage shall be concealed in jamb frames. No linkage shall extend beyond damper frame flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Blade: Extruded Ruskiprene type for ultra-low leakage from -72 to 275 degree F (-58 to 135 degree C). Mechanically attached to blade edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Jamb: Flexible metal compression type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maximum assembly size: Unlimited length by 96 inches (2438 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Aluminum Sleeve Construction: 125" (3.2 mm) thick aluminum. Corners shall be continuously welded at factory. Sleeves to be provided from the factory with louvers installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Factory assembled louver/damper components. Factory assembled components. Dampers shall be provided factory installed in aluminum sleeve behind louvers. Large dampers may be shipped loose for field installation into the sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Louver Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: AMCA licensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Based on testing 48 inches by 48 inches (1219 mm by 1219 mm) size unit in accordance with AMCA 500. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 42 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow through Free Area: 1856 feet per minute (566 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 12621 cubic feet per minute (357 cu. m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop (Intake): 0.21 inches w.g. (0.05 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wind load Test Performance: Maximum wind load of +240 PSF (11.5 kPa) and -210 PSF (10.1 kPa). design wind loads tested per Miami-Dade County Uniform Wind Pressure Test PA 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Damper Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Temperature Rating: Withstands -72 to 275 degree F (-58 to 135 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Capacity: Verify capacity of damper to withstand HVAC system operating conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Closed Position: Maximum pressure of 13 inches w.g. (3.2 kPa) at 12 inches (305 mm) blade length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Open Position: Maximum air velocity of 6,000 feet per minute (1,829 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Leakage: Maximum 5.2 cubic feet per minute per square foot (0.6 cu. m/min/sq. m) at 4 inches w.g. (1 kPa) for size 48 inches by 48 inches (1219 by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pressure Drop: Maximum 0.03 inch w.g. (0.01 kPa) at 1,500 feet per minute (457 m/min) across 24 inches by 24 inches (610 mm by 610 mm) damper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Wind Driven Rain Resistance Test (PA-100(A)): A 48 inches by 48 inches (1219 mm by 1219 mm) louver/damper shall allow no water penetration at 35, 70 and 90 MPH (56, 113 and 145 kph) wind velocities, allowing only 0.3 ml of water penetration at 110 MPH (177 kph). Simulated rainfall applied in each test shall be 8.8 inches (223.5 mm) per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: +160 PSF (7.66 kPa) and -140 PSF (6.70 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | WIND DRIVEN RAIN RESISTANT STATIONARY LOUVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Extruded aluminum stationary louver style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: EME520MD as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Miami-Dade County, Florida Notice of Acceptance Number: 05-0812.07 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Sightproof, double drainable, horizontally mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Centers: 2 inches (51 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gutters: Drain gutter in head frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Downspouts: Downspouts in jambs to drain water head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fabrication: Blade supports to allow continuous line appearance required on louver sections exceeding 28 inches (711 mm) in width, with exposed mullions spaced a maximum of 80 inches (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mullion/Hidden Intermediate Support Style - Design incorporates visible mullions or frames at the perimeter of the louver and at section joints only. Rear-mounted hidden blade supports are utilized where required and do not interrupt the louver blade sightlines. The rear-mounted blade support depth varies depending on louver height and the design windload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Sill: Steeply angled integral sill eliminating areas of standing or trapped moisture where mold or mildew may thrive and effect indoor air quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Maximum Factory Assembly Size: 72 inches wide by 120 inches high (1829 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Factory assembled louver components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Based on testing 48 inches by 48 inches (1219 mm x 1219 mm) size unit in accordance with AMCA 500-L. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Free Area: 44 percent, nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Recommended Air Flow Thru Free Area: 1327 fpm (396 m/min). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Air Flow: 9,276 cfm (263 cu. m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Pressure Drop: 0.25 inches w.g. (0.06 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water Resistance Effectiveness: 99.7% (AMCA Class A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Discharge Loss Classification (Intake Test): Class 2 (.3 to .399). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wind load Test Performance: Maximum wind load of positive and negative for 140 lb/sf (6.7 kPa) design wind loads which includes maximum test loads of 210 lb/sf (10 kPa) tested per Miami-Dade County Large Missile Impact, Uniform Wind Pressure and Cyclic Wind Pressure Tests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Designed Windload: 140 lb/sf (6.22 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Designed Windload: Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Louvers shall be provided with rear mounted blade supports as required to comply with wind load criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louvers shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | MIAMI-DADE APPROVED HURRICANE RESISTANT PENTHOUSE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Boxed Corner Penthouse style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: PHB367HDXD as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Miami-Dade County, Florida Notice of Acceptance #06-1101.08 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Florida Product Approval #FL10235.1 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Minimum Inside Curb (Throat) Size: 24 inches wide by 24 inches long (610 mm by 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Inside Curb (Throat) Size: 96 inches wide by 84 inches long (2438 mm by 2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Minimum Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Height: 84 inches (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Louver Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.125 inch (3.2 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Louver Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Horizontal drainable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle: 37-1/2 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Centers: 5-29/32 inches (150 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Vertical Supports: Hidden vertical supports to allow continuous line appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Formed aluminum, Alloy 6063-T5 with continuous aluminum hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Louver Blade Support: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6 inches (152 mm) as required. Units 32 inches by 32 inches (813 mm by 813 mm) and smaller will be supplied without supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Boxed Corner: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 0.081 inch (2.1 mm), nominal, mechanically fastened to louver frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Sill Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | .125 inch (3 mm) thick formed aluminum, Alloy 6063-T5. Extends approximately 6-1/2 inches (165 mm) beyond rear of louver. Units 32 inches by 32 inches (813 mm by 813 mm) and smaller shall extend approximately 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Installation Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clip angles and fasteners to connect to the curb. Roof curb is not provided with manufactured louvered penthouse. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory assembled louver components. Mechanically fastened construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Maximum windload: 110 psf (5.27 kPa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Impact resistant. Tested in TAS-201, 202, and 203 test protocols. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Approved for use in open structures with provisions to manage weather infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: Incorporate structural supports required to withstand wind load of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 110 lb/sf (5.27 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 20 lb/sf (0.96 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Penthouse shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | MIAMI-DADE APPROVED HURRICANE RESISTANT PENTHOUSE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: PHB6375DXD as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Miami-Dade County, Florida Notice of Acceptance #03-0701.05. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Minimum Inside Curb (Throat) Size: 12 inches wide by 12 inches long by 12 inches high (305 mm by 305 mm by 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Inside Curb (Throat) Size: 54 inches wide by 63 inches long by 48 inches high (2438 mm by 2134 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louver Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.125 inch (3.2 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Gutters: Drain gutter in head frame and each blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Downspouts: Downspouts in jambs to drain water from louver for minimum water cascade from blade to blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Louver Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Horizontal Drainable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle: 37-1/2 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Centers: 5-29/32 inches (150 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Vertical Supports: Hidden vertical supports to allow continuous line appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1 inch (25 mm) fiberglass roof insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Boxed Corner: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 0.081 inch (2.1 mm), nominal, mechanically fastened to louver frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Sill Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | .125 inch (3 mm) thick formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Installation Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tie-down cables and bolts to connect to structure. Clip angles and fasteners to connect to the curb. Roof curb is not provided with manufactured louvered penthouse. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory assembled louver components. Mechanically fastened construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Maximum windload: 68 psf (3.26 kPa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Impact resistant. Tested in TAS-201, 202, and 203 test protocols. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Approved for use in open structures with provisions to manage weather infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: Incorporate structural supports required to withstand wind load of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 68 lb/sf (3.26 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 20 lb/sf (0.96 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Penthouse shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | MIAMI-DADE APPROVED HURRICANE RESISTANT PENTHOUSE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabrication: Boxed Corner Penthouse style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: PHB6625D as manufactured by Ruskin Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Miami-Dade County, Florida Notice of Acceptance #08-1003.05. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Minimum Inside Curb (Throat) Size: 24 inches wide by 24 inches long (610 mm by 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Inside Curb (Throat) Size: 96 inches wide by 84 inches long (2438 mm by 2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Minimum Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Maximum Height: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Louver Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame Depth: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Extruded aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.125 inch (3.2 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Louver Blades: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Style: Vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Centers: 5-29/32 inches (150 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Vertical Supports: Hidden vertical supports to allow continuous line appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Formed aluminum, Alloy 6063-T5 with continuous aluminum hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 0.081 inch (2.1 mm), nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Boxed Corner: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Formed aluminum, Alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 0.081 inch (2.1 mm), nominal, mechanically fastened to louver frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Sill Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | .125 inch (3 mm) thick formed aluminum, Alloy 6063-T5. Extends approximately 6-1/2 inches (165 mm) beyond rear of louver. Units 32 inches by 32 inches (813 mm by 813 mm) and smaller shall extend approximately 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Installation Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clip angles and fasteners to connect to the curb. Roof curb is not provided with manufactured louvered penthouse. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory assembled louver components. Mechanically fastened construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Recycled Content: 10% Post Consumer. 30% Pre Consumer, Post Industrial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Maximum windload: 110 psf (5.27 kPa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Impact resistant. Tested in TAS-201, 202, and 203 test protocols. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Approved for use in open structures with provisions to manage weather infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design Load: Incorporate structural supports required to withstand wind load of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 110 lb/sf (5.27 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 20 lb/sf (0.96 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Per Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Penthouse shall be factory engineered to withstand the specified seismic loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum design loads shall be calculated to comply with ASCE - 7, or local requirements of Authority Having Jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Blank-Off Panels: 0.040 inch (1 mm) aluminum sheet, factory installed with removable screws and neoprene gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Insulated Blank-Off Panels: 1 inch (25 mm), aluminum skin, insulated core, factory installed with removable screws and neoprene gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hinged Frame: Continuous piano hinge attached to angle subframe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hinged Frame: Continuous piano hinge attached to channel subframe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Front Security Bars: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum, 3/4 inch by 1/2 inch (19 mm by 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Rear Security Bars: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel, 1/2 inch by 1/2 inch (13 mm by 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Galvanized steel, 3/4 inch by 1/2 inch (19 mm by 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Aluminum, 3/4 inch by 1/2 inch (19 mm by 13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Aluminum Filter Racks: Formed channel racks to accept standard 1 inch (25 mm) thick filters. Unused bottom portion blanked off with 0.040 inch (1 mm) aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Aluminum Filter Racks: Formed channel racks to accept standard 2 inch (51 mm) thick filters. Unused bottom portion blanked off with 0.040 inch (1 mm) aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Bird Screen: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum: Aluminum, 3/4 inch by 0.051 inch (19 mm by 1.3 mm), expanded, flattened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Aluminum: Aluminum, 5/8 inch by 0.040 inch (16 mm by 1 mm), expanded, flattened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Aluminum: Aluminum, 1/2 inch mesh by 0.063 inch (13 mm mesh by 1.6 mm), intercrimp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame: Removable, rewireable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Insect Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Extended Sills: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extruded aluminum, Alloy 6063-T5. Minimum nominal thickness 0.060 inch (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Extruded aluminum, Alloy 6063-T5. Minimum nominal thickness 0.081 inch (2.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Visible Mullions: Manufacturer's standard horizontal or vertical visible mullions for architectural accent as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.13 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Standard mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prime Coat: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Apply alkyd prime coat following chemical cleaning and pretreatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Primer preparation for field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | 70 percent Floropolymer-Based Painted Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coating shall conform to AAMA 2605. Apply coating following cleaning and pretreatment. Cleaning: AA-C12C42R1X. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard 2-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pearledize 70 (2-coat mica). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 3-coat metallic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 3-coat exotic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | 50 percent Floropolymer-Based Painted Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coating shall conform to AAMA 2604, sections 4.2 and 4.3. Apply coating following cleaning and pretreatment. Cleaning: AA-C12C42R1X. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Baked Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pearledize 50 (2-coat mica). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Color for Fluoropolymer Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Custom. Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Manufacturer's standard in paint system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Anodized Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Class 1 Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Comply with Aluminum Association AA-C22A31. Clear anodized finish 204-R1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply finish following chemical etching and pretreatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Minimum Thickness: 0.4 mils (0.01 mm), 30 minute anodizing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Class 2 Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Comply with Aluminum Association AA-C22A41. Clear anodized finish 215-R1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply finish following chemical etching and pretreatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Minimum Thickness: 0.7 mils (0.018 mm), 60 minute anodizing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Class 1 Color Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Comply with Aluminum Association AA-C22A44. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Apply finish following chemical etching and pretreatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Minimum Thickness: 0.7 mils (0.018 mm), 60 minute anodizing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Class 1 Color Anodized: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Class 1 Color Anodized: Light Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Class 1 Color Anodized: Medium Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Class 1 Color Anodized: Dark Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Class 1 Color Anodized: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inspect areas to receive louvers. Notify the Architect of conditions that would adversely affect the installation or subsequent utilization of the louvers. Do not proceed with installation until unsatisfactory conditions are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean opening thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install louvers at locations indicated on the drawings and in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Each frame style has a distinct installation method that shall be followed for Miami-Dade County and Florida Approval. It shall be the responsibility of the installing contractor to verify the correct Miami-Dade Notice of Acceptance installation method and properly install the louvers per the required detail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install louvers plumb, level, in plane of wall, and in alignment with adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install joint sealants as specified in Section 07920. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Apply field topcoat within 6 months of application of shop prime coat. Apply field topcoat as specified in Section 09910. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean louver surfaces in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||