| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Eclipse Technologies Inc., which is located at: 4416 Boban Dr. Nanaimo, BC, Canada V9T 5V9 Toll Free Tel: 877-532-5477 Tel: 250-758-5477 Email: request info Web: www.solaraawnings.com [ Click Here ] for additional information. Eclipse Technologies Inc. was founded in 1999 by Jean St. Pierre. Based on his extensive experience in the home building products industry, St. Pierre recognized that retractable door and window screens offered many advantages to consumers. Following extensive research that focused on developing an aesthetically enhanced, next-generation retractable screen that would find ready acceptance in the marketplace, Eclipse began manufacturing and marketing AIRA in 1999. Since then, supported by a commitment to ongoing product innovation and complete customer satisfaction, Eclipse's sales have enjoyed steady year-on-year growth, and the company has earned wide recognition as a leader in the retractable screen industry. AIRA(R) Retractable Screen Systems adds the "wow" factor to your home. That's why AIRA is the first choice among discerning homeowners who want the combination of greater outside visibility and impressive styling. They also enjoy AIRA's safe, reliable operation, and a wide range of option and color choices. You can select from 11 standard colors "powder coated" and customize AIRA to fit virtually any opening in your home. With AIRA, you have the freedom to choose. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manual Retractable Door Screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manual Retractable Window Screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Motorized Retractable Screen Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05100 - Structural Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09900 - Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 16050 - Basic Electrical Materials and Methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show dimensions, layout, profiles and product components; details of anchoring and fastening; sealants and weatherstripping; and recorded field measurements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturers warranties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum ten years experience producing aluminum retractable screen products of the type specified with ISO 9001:2000 Certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Experienced in performing work of this section that has specialized in installation of work similar to that required for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepted mock-ups shall be comparison standard for remaining Work | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after painting and wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect factory finishes from damage, precipitation and construction materials until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Limited lifetime warranty on all parts (excluding screen mesh). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Limited 5 year warrantee for the electrical motors, gear mechanism and the electrical accessories against failure under expected normal use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of adjacent finish materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Eclipse Technologies Inc., which is located at: 4416 Boban Dr. ; Nanaimo, BC, Canada V9T 5V9; Toll Free Tel: 877-532-5477; Tel: 250-758-5477; Email: request info; Web: www.solaraawnings.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MANUAL RETRACTABLE SCREEN SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Retractable Doors Screens: AIRA Retractable Door Screen Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top/Bottom Rail: Extruded aluminum, 7/8 inch high by 1/2 inch wide, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Screen Housing: Extruded aluminum, 1-13/16 inches wide by 1-27/32 inches deep, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pull Bar: Extruded aluminum, 1-3/4 inches wide by 7/8 inch deep, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Magnet Housing: UV protected nylon, 2-1/8 inches high by 13/16 inch deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | All stainless steel fasteners painted to match exterior finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Housing caps and handle have color-matched plugs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Nylon 6-6 components and end caps UV and impact resistant materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adjustable spring tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel magnet latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pull bar caps ribbed for reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Easy push-pull handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Track Depth: 1/2 inch (12,5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Track Height: Maximum height 1 inch (25.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Bumpers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18/14/.030 Charcoal PVC coated Stiffened Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18/14/.030 Grey PVC coated Stiffened Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 20/20/.013 Noseeum Charcoal PVC coated fine Fiberglass Mesh for small insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 20/20/.013 Noseeum Gray PVC coated fine Fiberglass Mesh for small insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 16/13/.018 Pet Mesh vinyl coated polyester mesh claw proof and tear resistant for heavy duty traffic areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 40/40/,015 Solar Black solar mesh with small openness offering 90 percent UV protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 20/30/,013 Solar Charcoal solar mesh with small openness offering 65 percent UV protection offering better ventilation properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 20/30/,013 Solar Grey solar mesh with small openness offering 65 percent UV protection offering better ventilation properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Optional Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Speed Reducer: No Slam gear driven, speed-reducer allows the speed at which the screen can retract and significantly reduces screen recoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | French door kits. Two french door locks, two magnets, 7/32 inch (5.6 mm) pile weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Security locks and door restrictors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flush mount handles with handle inset in pull bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Bug Flap for sliding patio door installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Sill Adapters: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Exterior Sill Adapter Exterior sill adapter is intended to match the angle of the existing door threshold on the exterior of the house. Door thresholds are typically angled to the outside about 4 to 5 degrees for drainage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Interior Sill Adapters Interior sill adapter with 90 degree angle used to bring out the rail position to match the mounting surface of the top rail and housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Threshold- Low Sill Adapter used to create the raised, flush surface required to mount the bottom track, when mounting to a low threshold of 1/2 inch (12.5 mm) high plus or minus 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Over-Sill adapter is installed to the midway area of an in-swing doorframe perched on top of the sloped sill area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Square Sill Adapter may be used on the bottom of the threshold, overhead or occasionally on the housing side of the doorway | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Curved Sill Adapter is installed to the midway area of an inswing door frame perched on top of the sloped sill area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Extended Sill Adapter is installed on the bottom threshold to bring out the rail position to match the mounting surface of the top rail and housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Powder Coat: Complying with to AAMA 2604 weathering specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Linen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Sandalwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Marvin Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | Custom Color: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Anodized Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Gold Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Bronze Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | To match screen extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d) | As selected by the Architect from the manufacturer's standard finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Heights as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Widths as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height ____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Width ____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Powder Coat: Complying with to AAMA 2604 weathering specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Standard Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Linen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Sandalwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Marvin Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | Custom Color: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Custom Veneer: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Retractable Window Screens: AIRA Retractable Window Screen Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Horizontal Rail: Extruded aluminum, 7/8 inch high by 1/2 inch wide powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Vertical Rail: Extruded aluminum, 7/8 inch high by 1/2 inch wide powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Screen Housing: Extruded aluminum, 1-13/16 inches wide by 1-27/32 inches deep powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pull Bar: Extruded aluminum 1-3/4 inches wide by 7/8 inch deep powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Magnet Housing: UV protected nylon, 2-1/8 inches high by 13/16 inch deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | All stainless steel fasteners painted to match exterior finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Housing caps and handle have color-matched plugs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Nylon 6-6 components and end caps UV and impact resistant materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adjustable spring tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel magnet latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pull bar caps ribbed for reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Easy push-pull handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Track Depth: 1/2 inch (12,5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Track Height: Maximum height 1 inch (25.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Bumpers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Window Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18/16/.011 Charcoal PVC coated Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18/16/.011 Grey PVC coated Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18/14/.013 Charcoal PVC coated Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 18/14/.013 Grey PVC coated Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 20/20/.013 Noseeum Charcoal PVC coated fine Fiberglass Mesh for small insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 20/20/.013 Noseeum Gray PVC coated fine Fiberglass Mesh for small insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 16/13/.018 Pet Mesh vinyl coated polyester mesh claw proof and tear resistant for pets or children. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 40/40/,015 Solar Black solar mesh with small hole offering 90 percent UV protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 20/30/,013 Solar Charcoal solar mesh with small hole offering 65 percent UV protection offering better ventilation properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 20/30/,013 Solar Grey solar mesh with small hole offering 65 percent UV protection offering better ventilation properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Optional Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Speed Reducer for Horizontal Mount Applications: Slows the speed at which the screen can retract and significantly reduces screen recoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | French door kits. Two french door locks, two magnets, 7/32 inch (5.6 mm) pile weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flush mount handles with handle inset in pull bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Heights as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Widths as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height ____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Width ____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Powder Coat: Complying with to AAMA 2604 weathering specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Standard Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Linen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Sandalwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Marvin Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | Custom Color: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Custom Oak Veneer: As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MOTORIZED RETRACTABLE SCREEN SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Motorized Retractable Screens/Shades: SOLA Motorized Screen Systems | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Side Guide Rail & Cover: Extruded Aluminum, 2-1/2 inch width by 1 inch depth, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Front Cover Housing: Extruded Aluminum, 5 13/32 inch width by 5 25/32 inch height, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Back Plate: Extruded Aluminum, 5-7/32 inch width by 5-25/32 inch height, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pull Bar & Fin: Extruded Aluminum, 2 inch height by 1/2 inch depth, fin 1-1/16 inch, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Diecast Aluminum end caps, powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | All stainless steel fasteners painted to match exterior finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Zipper retention system retains screen mesh in side guide rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stainless steel fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Remote control operation with radio range up to 65 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Manual backup operation and crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Motor: Can be hardwired or plugged into a convenience outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type: TM45-20/20 MR. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1.5 Amps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 110 Volt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Normal Torque: 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Normal Speed (rpm): 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Lifting Capacity: 110 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Screen Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18/14/.013 Charcoal or Grey PVC coated Fiberglass Mesh for insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 20/20/.013 Noseeum Charcoal or Grey PVC coated fine Fiberglass Mesh for small insect protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 16/13/.018 Pet Mesh vinyl coated polyester mesh claw proof and tear resistant for pets, children or high traffic areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 40/40/.015 Solar Black solar mesh with small hole offering 90 percent UV protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 20/30/.013 Solar Charcoal or Grey solar mesh with small hole offering 65 percent UV protection offering better ventilation properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Suntex 80 (Black, Grey, Stucco, Brown) PVC coated polyester, 25 percent Openness factor, blocks up to 80 percent of Suns heat and 75 percent UV Rays, claw proof and tear resistant for pets, children and high traffic areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Sheerweave 2100 (Platinum, White, White Bone, Bronze) PVC coated fiberglass basket weave for maximum privacy and solar protection, 10 percent Openness factor, blocks up to 97 percent of Suns heat and 90 percent UV Rays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Optional Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Electric Weather Sensor: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sun intensity, wind speed thresholds and rain intensity can be set on the sensor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sensor will automate control of motorized screen/shade up or down via radio signal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Can be hardwired or plugged into an outlet | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Radio range up to 65 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Can operate a single unit or multiple units (up to 15 as a group) | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Multi Channel Remote Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Hand held remote control for convenient operation of up to 5 SOLA Screens individually or simultaneously. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Radio Range up to 65 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall mounted Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Wall switch mounts on wall and controls SOLA Screen remotely, battery powered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | No additional wiring required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Radio Range up to 65 feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Single Channel or Two Channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Heights as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Widths as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height ____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Width ____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Powder Coat: Complying with to AAMA 2604 weathering specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Linen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Sandalwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Custom Color | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Anodized | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that openings are within allowable dimensional tolerances, plumb, level, and clean, provide solid anchoring surface, and are in accordance with approved shop drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Anchor to adjacent construction without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fit and align screen assembly including hardware, plumb, level and square to ensure smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Make wiring connections between power supply and operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clear and clean tracks and guides after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust hardware for proper operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lubricate tracks and plastic guides with dry silicone spray lubricant or equivalent. Wipe off excess material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products. Clean installed products in accordance with manufacturer's instructions before acceptance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Any abraded surface of the finish shall be cleaned and touched up with air dry paint, as approved and furnished by the manufacturer, in a color to match factory applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Remove from project site and legally dispose of construction debris associated with this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||