MasterFormat: 95
SpecWizard: customize this spec    Download this Grilles and Screens Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Willard Shutter Co., Inc. Grilles and Screens
 
         
SECTION 10240
 
         
GRILLES AND SCREENS
 
         
For best results, display hidden notes to specifier.
          ** NOTE TO SPECIFIER ** Willard Shutter Company, Inc., aluminum grilles and screens for concealing rooftop equipment.
.
This section is based on the products of Willard Shutter Company. Inc., which is located at:
4420 N.W. 35th Court
Miami FL 33142
Tel: 800-826-4530 or 305-633-0162
Fax: 305-638-8634
Email: wsci@shadow.net
www.willardshutterco.com
[ Click Here ] for additional information.
.
The Willard Shutter Company has been a trusted leader in the shutter and screen industry for nearly 40 years. With an outstanding reputation for high quality workmanship and engineering excellence, Willard products offer many benefits and provide the durability to withstand the most extreme weather conditions.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Louvered aluminum screens for concealing rooftop equipment.
 
          B.Flat picket aluminum screens for concealing rooftop equipment.
 
          C.Louvered aluminum sunscreens.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Superstructure support and bracing of rooftop screens and grilles.
 
          B.Section 07510 - Built-Up Bituminous Roofing: Treating penetrations for support of rooftop screens.
 
          C.Section 07530 - Elastomeric Membrane Roofing: Treating penetrations for support of rooftop screens.
 
          D.Section 10210 - Wall Louvers.
 
          E.Section 10705 - Exterior Sun Control Devices.
 
          F.Section 10710 - Exterior Shutters.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate; 2000.
 
          B.ASTM B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate (Metric); 2000.
 
          C.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes; 2000.
 
          D.ASTM B 221M - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes (Metric); 2000.
 
          E.ASTM C 578 - Standard Specification for Rigid, Cellular Polystyrene Thermal Insulation; 2000.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Wind Load: Design grilles and screens, including superstructure support system, to withstand positive and negative wind loading in accordance with applicable building code.
          ** NOTE TO SPECIFIER ** If this article is retained, delete paragraph above or below.
 
          B.Wind Load: Design grilles and screens, including superstructure support system, to withstand wind loading as follows:
          1.Positive wind load: ______ lbf/sq ft (_____ Pa).
          2.Negative wind load: ______ lbf/sq ft (_____ Pa).
          3.Safety factor: 1.5 times design loads.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Storage and handling requirements and recommendations.
          2.Installation methods.
 
          C.Shop Drawings: Include plans, sections, and details of connections and bracing.
          1.Include structural calculations indicating compliance with wind loading requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products of the type specified in this section, with not less than ten years of documented experience.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Comply with manufacturer's instructions for handling of grille and screen products.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Willard Shutter Company, Inc.; 4420 N.W. 35th Court, Miami, Florida 33142. ASD. Tel: 800-826-4530 or 305-633-0162. Fax: 305-638-8634. E-mail: wsci@shadow.net. www.willardshutterco.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2LOUVERED ALUMINUM SCREEN PANELS
 
          A.Construction: Islander panels comprising interlocking aluminum box beam frames packed with polystyrene insulation and reinforced as necessary with aluminum I-beams, with fixed horizontal aluminum louvers inserted into vertical frame members.
          1.Box Beam Frames and Louvers: Roll-formed aluminum sheet, alloy 3005-H26 per ASTM B 209 (ASTM B 209M), 0.025 in (0.635 mm) thick.
          2.I-Beam Inserts: Extruded aluminum, alloy 6063-T6 per ASTM B 221 (ASTM B 221M), 0.052 in (1.32 mm) typical wall thickness.
          3.Insulation: Expanded polystyrene complying with ASTM C 578.
          4.Fasteners: Self-tapping stainless steel screws or aluminum pop rivets of alloy 2024-T4.
          5.Accessories and Installation Hardware: High quality stainless steel or other non-corrosive materials.
 
          B.Box Beam Frames: Face width of 2-1/2 in (63.5 mm) and depth of 1-5/8 in (41.3 mm).
 
          C.Louver Blades: Roll-formed into converse beveled-edge design, 1-3/4 in (44.5 mm) wide, and spaced as follows:
          1.1-1/4 in (32 mm) on center.
          2.1-1/2 in (38 mm) on center.
          3.1-3/4 in (44.5 mm) on center.
 
          D.Aluminum Finish: Low gloss polyester enamel paint, roller coated over pretreated aluminum and baked at 400 degrees F (204 degrees C).
          ** NOTE TO SPECIFIER ** Manufacturer's standard colors are Arctic White, Colonial White, Space Black, Charcoal Gray, Dark Bronze, Canary yellow, Desert Beige, Cordovan Brown, Avocado, and Forest Green.
          1.Color: As selected from manufacturer's standard colors.
          2.Color: ________________.
 
          E.Overall Panel Configuration: Dimensions and layout as indicated on the drawings.
 
          2.3PITCHED LOUVERED SCREENS
 
          A.Construction: Individual roll-formed aluminum blades snapped onto reinforced aluminum stringers spaced at 24 in (610 mm) on center, which in turn are supported by custom superstructure.
          1.Vertical Stringers: Stamped aluminum members formed into a U-shape in plan, alloy 3003-H25, per ASTM B 209 (ASTM B 209M), 2.625 in (66.7 mm) deep, and configured for 22.5 degree louver pitch, allowing 30 percent free air flow.
          ** NOTE TO SPECIFIER ** Delete paragraph above or below. Configuration above allows for privacy when used in window applications and is best for concealing equipment that does not require large amounts of air flow. Configuration below is best for concealing machinery with large air flow requirements.
          2.Vertical Stringers: Stamped aluminum members formed into a U-shape in plan, alloy 3003-H25, per ASTM B 209 (ASTM B 209M), 4.0 in (101.6 mm) deep, and configured for 45 degree louver pitch, allowing 60 percent free air flow.
          3.Louver Blades: Alloy 3005-H26, per ASTM B 209 (ASTM B 209M), 3.375 in (85.7 mm) aluminum slats roll-formed into shallow channel shape and designed to snap onto vertical stringers.
 
          B.Aluminum Finish: Low gloss polyester enamel paint, roller coated over pretreated aluminum and baked at 400 degrees F (204 degrees C).
          ** NOTE TO SPECIFIER ** Manufacturer's standard colors are Arctic White, Colonial White, Space Black, Charcoal Gray, Dark Bronze, Canary yellow, Desert Beige, Cordovan Brown, Avocado, and Forest Green.
          1.Color: As selected from manufacturer's standard colors.
          2.Color: ________________.
 
          2.4FLAT PICKET SCREENS
 
          A.Construction: Individual roll-formed aluminum pickets snapped onto extruded horizontal aluminum stringers spaced at 24 in (610 mm) on center, which in turn are supported by custom superstructure.
          1.Horizontal Stringers: Extruded aluminum members of alloy 6061-T6 or equivalent per ASTM B 221 (ASTM B 221M), 0.040 in (1.0 mm) thick, formed into a 1.5 in (38 mm) deep hat shape, with punched clips protruding 0.65 in (16.5 mm) for retaining snapped-on slats spaced 0.688 in apart, allowing 15 percent free air flow.
          ** NOTE TO SPECIFIER ** Delete paragraph above or below. Configuration above allows for privacy when used in window applications and is best for concealing equipment that does not require large amounts of air flow. Configuration below is best for concealing machinery with large air flow requirements.
          2.Vertical Slats: Aluminum alloy 3005-H26 or equivalent per ASTM B 209 (ASTM B 209M), 3.375 in (85.7 mm) wide members roll-formed into shallow channel shape and designed to snap onto horizontal stringers.
 
          B.Aluminum Finish: Low gloss polyester enamel paint, roller coated over pretreated aluminum and baked at 400 degrees F (204 degrees C).
          ** NOTE TO SPECIFIER ** Manufacturer's standard colors are Arctic White, Colonial White, Space Black, Charcoal Gray, Dark Bronze, Canary yellow, Desert Beige, Cordovan Brown, Avocado, and Forest Green.
          1.Color: As selected from manufacturer's standard colors.
          2.Color: ________________.
 
          2.5ACCESSORIES
 
          A.Miscellaneous Trim: Aluminum sheet formed to shapes indicated and finished to match grilles and screens.
 
          B.Superstructure: As specified in Section 05500.
 
          C.Superstructure: As specified in Section ______.
 
          D.Fasteners: Self-tapping stainless steel screws, as approved by manufacturer of grilles and screens.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install grilles and screens in accordance with approved shop drawings and manufacturer's printed instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION