| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Lennox Hearth Products, which is located at: 1110 W. Taft Ave. Orange, CA 92865 Toll Free Tel: 800-655-2008 Tel: 714-921-6100 Fax: 714-921-6149 Email: request info Web: www.lennoxhearthproducts.com [ Click Here ] for additional information. . Lennox Hearth Products is a division of Lennox International, Inc., a company known for over 100 years for their quality home comfort systems. Lennox Hearth Products is an industry leading manufacturer of wood burning and gas fired fireplaces, fireplace-inserts, stoves, and chimney systems. This specification includes gas fired fireplace products including Direct Vent, Vent Free and B-Vent models. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufactured gas-burning fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gas log sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Wood framed rough opening and enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 15145 - Plumbing Piping: Gas piping and shut-off valve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | UL 127 - Standard for Factory-Built Fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | CAN/ULC S610 - Factory-Built Fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ANSI Z21.11.2 - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ANSI Z21.11.2A - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ANSI Z21.50 - Vented Gas Fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ANSI Z21.60 - Decorative Gas Appliances for Installation in Solid-Fuel Burning Fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ANSI Z21.88 - Vented Gas Fireplace Heaters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | CSA 2.33 - Vented Gas Fireplace Heaters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | CSA 2.22 - Vented Gas Fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturers warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide the manufacturers 20 year limited warranty on the firebox and 2 year limited warranty on electrical components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Lennox Hearth Products, which is located at: 1110 W. Taft Ave. ; Orange, CA 92865; Toll Free Tel: 800-655-2008; Tel: 714-921-6100; Fax: 714-921-6149; Email: request info; Web: www.lennoxhearthproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | GAS FIREPLACES, DIRECT VENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide all components and accessories required for a complete, functional unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Comply with applicable building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Comply with ANSI Z21.50 and ANSI Z21.88. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Comply with CSA 2.33 and CSA 2.22. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vent system: Direct venting; Secure Vent rigid or Secure Flex flexible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Termination: Rear panel must be at temperature of less than 150 degrees. Fiberglass rope gasket required on sealed glass door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide vented gas log sets; unless indicated. Suitable for Natural Gas or Propane. BTU ratings specified are for natural gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide gas conversion kit, millivolt ignition, natural gas to propane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Provide gas conversion kit, electronic ignition, natural gas to propane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide gas conversion kit, millivolt ignition, propane to natural gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide gas conversion kit, electronic ignition, propane to natural gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gas Fireplace: Direct vent; front view; Lennox Signature Collection Ravelle 30/42 series; ceramic glass viewing area; 200 CFM blower; split oak log set with glowing embers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 41 inches (1041 mm) wide by 40-3/4 inches (1035 mm) high. Framing dimensions: 41-1/2 inches (1054 mm) wide by 41 inches (1041 mm) high by 21 inches (533 mm) deep. Heater Output: 30,000 BTU. (Model 30) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 43 inches (1092 mm) wide by 47-3/4 inches (1213 mm) high. Framing dimensions: 44-1/2 inches (1130 mm) wide by 48 inches (1219 mm) high by 21 inches (533 mm) deep. Heater Output: 42,000 BTU. (Model 42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Location: Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Natural gas, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Propane, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide with Whole Home Comfort kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide forced air duct kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide wall thermostat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Hand held. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Liner: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Red Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Architectural Stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Brick liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Arch Face: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plated steel, black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Plated steel, gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plated steel, brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Plated steel, black nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inset Design: Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Inset Design: Napa. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Inset Design: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Classic Face: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plated steel, rectangular, gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Plated steel, rectangular, brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plated steel, rectangular, black nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Inset Design: Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inset Design: Napa. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Inset Design: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Screen Face: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Foundry Face: Black with hammered black nickel straps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Cast Pillar Face: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Grille Design: Bar grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Grille Design: Filigree Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gas Fireplace: Direct vent; front view; Lennox Signature Collection Spectra LSS-35/LSS-40 series; ceramic glass viewing area; multi-speed blower; remote control; split oak log set with glowing embers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 35 inches (898 mm) wide by 38-3/8 inches (975 mm) high. Framing dimensions: 35-1/4 inches (896 mm) wide by 42-5/8 inches (1023 mm) high by 20-7/8 inches (530 mm) deep. Heater Output: 33,000 BTU (9,671 W). (Model LSS-35) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 40 inches (1041 mm) wide by 39-7/8 inches (873 mm) high. Framing dimensions: 40-1/4 inches (1022 mm) wide by 44-1/8 inches (1121 mm) high by 20-7/8 inches (530 mm) deep. Heater Output: 41,500 BTU (12,162 W). (Model LSS-40) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Location: Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Natural gas, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Propane, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Remote Control: Hand held. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Brick liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Facade: Cast iron, arched charcoal black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Facade: Plated steel, arched, charcoal black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Facade: Plated steel, arched, 24-karat gold plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Facade: Plated steel, arched, brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Facade: Plated steel, rectangular, charcoal black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Facade: Plated steel, rectangular, 24-karat gold plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Facade: Plated steel, rectangular, brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Grillwork: Top and bottom; black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Grillwork: Top and bottom; nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Gas Fireplace: Direct vent; front view; Lennox Signature Collection Montebello LSM40-2/LSM45-2 series; mesh pull screen, split oak log set with glowing embers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 43-5/8 inches (1108 mm) wide by 34-1/2 inches (876 mm) high. Framing dimensions: 56-7/8 inches (1445 mm) wide by 48 inches (1219 mm) high by 25-1/4 inches (641 mm) deep. (Model LSM-45) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 37-5/8 inches (956 mm) wide by 29-9/32 inches (744 mm) high. Framing dimensions: 50-3/4 inches (1289 mm) wide by 43 inches (1092 mm) high by 25-1/4 inches (641 mm) deep. (Model LSM-40) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Location: Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Natural gas, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Propane, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Natural gas, electronic ignition, no standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Liner: Rustic Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Liner: Buff Herringbone Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Liner: Red Rustic Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Liner: Red Herringbone Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Liner: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Liner: Red Old Cottage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Log Set: Rustic Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Log Set: Birch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Andirons: Classic Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Andirons: Mission Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Free Standing Fire Screen: Dual arch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Free Standing Fire Screen: Arch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Free Standing Fire Screen: Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gas Fireplace: Direct vent; front view; Lennox Signature Collection Adagio; ceramic glass viewing area; charred green ash log set with glowing embers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 14-3/4 inches (375 mm) wide by 20-3/4 inches (527 mm) high. Framing dimensions: 21-5/8 inches (549 mm) wide by 36-1/2 inches (927 mm) high by 14-1/2 inches (368 mm) deep | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vent Location: Top | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Log Set: Natural gas, millivolt ignition, standing pilot | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Propane, millivolt ignition, standing pilot | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, electronic ignition, no standing pilot | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide blower (millivolt models only) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide wall thermostat | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Remote Control: Hand held | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Liner: Cobblestone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Liner: Red Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Liner: Red Herringbone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Liner: Stucco. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Arch Face: Steel, black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Arch Face: Plated Steel, brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Inset Design: Aspen | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Inset Design: Napa | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Inset Design: Tuscan | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Garden Gate Face | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Black Frame, Vintage Iron gates | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Black Frame, Vintage Copper gates | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Gas Fireplace: Direct vent; front view; Lennox Elite EDV series EDV3530/EDV4035/EDV4540; tempered glass panel; louvered; charcoal powder coat finish; log set with burner and embers; variable flame control; flexible gas connector; interior brick liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 35-1/8 inches (892 mm) wide by 37-1/8 inches (943 mm) high. Framing dimensions: 35-1/2 inches (902 mm) wide by 40-1/2 inches (1029 mm) high by 22-1/4 inches (562 mm) deep. Heater Output: 27,000 BTU (7,913 W). (Model EDV 3530). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 40-1/8 inches (1019 mm) wide by 37-1/8 inches (943 mm) high. Framing dimensions: 40-1/2 inches (1029 mm) wide by 40-1/2 inches (1029 mm) high by 22-1/4 inches (562 mm) deep. Heater Output: 30,000 BTU (8,792 W) for natural gas and 28,000 BTU (8,206 W) for propane gas. (Model EDV 4035) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Opening: 45-1/8 inches (1146 mm) wide by 37-1/8 inches (943 mm). Framing dimensions 45-1/2 inches (1156 mm) wide by 40-1/2 inches (1029 mm) high by 22-1/4 inches (562 mm) deep. Heater Output: 33,000 BTU (9,671 W). (Model EDV 4540) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vent Location: Top and Rear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Liner: Buff Rustic Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Liner: Buff Herringbone Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Buff Old Cottage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Gas Log Set: Natural gas, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Gas Log Set: Propane, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Face Style: Louvers, polished brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Face Style: Louvers, brushed stainless steel arch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Face Style: Louvers, brushed stainless steel eye brow and door trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Face Style: Flush face with charcoal finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Door Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Arch Pane Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Square Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Square Pane Door.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Tall Arch Pane Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Door Design Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Textured Iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Louver Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Filigree Sunrise, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Filigree Sunrise, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Filigree Crescent, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Filigree Crescent, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Gas Fireplace: Direct vent; multi-view two side; Lennox Elite series EDVST; black powder finish; split oak log set with embers and pan burner; flexible gas connector; volcanic stone; tempered glass panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: See-through, two-sided. 47-1/8 inches (1197 mm) wide by 37 inches (940 mm) high openings. Framing dimensions: 48-1/2 inches (1232 mm) long, 22-3/4 inches (578 mm) deep and 41-1/2 inches (1054) high. Heater Output: 39,000 BTU (11,430 W). (Model EDVST). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vent location: Top or side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Log Set: Natural gas, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Propane, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Radiant Panel Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Filigree Sunrise, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Filigree Sunrise, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Filigree Crescent, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Filigree Crescent, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Trim Kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Four piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Four piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Twin Pane Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Twin Pane Square Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Twin Pane Tall Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Gas Fireplace: Direct vent; multi-view three side; Lennox Elite series EDVPF; charcoal powder finish; split oak log set with embers and pan burner; flexible gas connector; volcanic stone; tempered glass panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Peninsula, three-sided. 43-5/8 inches (1108 mm) wide by 24 inches (610 mm) deep by 37 inches (524 mm) high long-side openings. Framing dimensions: 43-5/8 inches (1108 mm) wide by 41-1/2 inches (1054 mm) high by 22-3/4 inches (578 mm) deep. Heater Output: 39,000 BTU (11,430 W). (Model EDVPF) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vent location: Top or side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Log Set: Natural gas, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Propane, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Radiant Panel Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Gas Fireplace: Direct vent; multi-view corner; Lennox Elite series EDVCR/CL; charcoal powder finish; split oak log set with embers and pan burner; flexible gas connector; volcanic stone; tempered glass panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Corner, two-sided. 43-5/8 inches (1108 mm) wide by 24 inches (610 mm) deep by 37 inches (524 mm) high opening. Framing dimensions: 43-5/8 inches (1108 mm) wide by 41-1/2 inches (1054 mm) high by 24 inches (610 mm) deep. Heater Output: 39,000 BTU (11,430 W). (Models EDVCR-CL). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vent location: Top or side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Log Set: Natural gas, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Propane, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Gas Log Set: Natural gas, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Gas Log Set: Propane, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Radiant Panel Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Gas Fireplace: Direct vent; front-view; Lennox Elite series ELDV Louverless ELDV-35/ELDV-40/ELDV-45; split oak log set with embers and pan burner; flexible gas connector; interior brick liner; volcanic stone; tempered glass panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Front view. 35-1/8 inches (892 mm) wide by 40-1/8 inches (1019 mm) high, 22 inches (559 mm) deep. Framing dimensions: 36 inches (914 mm) wide by 40-1/2 inches (1029 mm) high by 21-1/2 inches (584 mm) deep. Heater Output: 27,000 BTU (7,913 W). ELDV35. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Front view. 40-1/8 inches (1019 mm) wide by 40-1/8 inches (1019 mm) high, 22 inches (559 mm) deep. Framing dimensions: 41 inches (1041 mm) wide by 40-1/2 inches (1029 mm) high by 21-1/2 inches (584 mm) deep. Heater Output: 29,000 BTU (8,499 W). ELDV40. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Front view. 45-1/8 inches (1146 mm) wide by 40-1/8 inches (1019 mm) high, 22 inches (559 mm) deep. Framing dimensions: 46 inches (1168 mm) wide by 40-1/2 inches (1029 mm) high by 21-1/2 inches (584 mm) deep. Heater Output: 30,000 BTU (8,792 W). ELDV45. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vent location: Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Propane, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Liner: Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Gas Log Set: Natural gas, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Gas Log Set: Propane, millivolt ignition, standing pilot; variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Liner: Buff Rustic Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Liner: Buff Rustic Herringbone Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Liner: Red Rustic Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Liner: Red Old Cottage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Twin Pane Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Twin Pane Square Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Outdoor Gas Fireplace: Ventless Stainless Steel Outdoor; front view; Lennox Elite Series E36ODG/E42ODG; battery operated intermittent ignition (BEI) w/external access box, stainless mesh screens, stainless weather surfaces, ventless construction, five log set, volcanic stone. Tall opening with clean louverless design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 37 inches (940mm) wide by 28-1/2 inches (724mm) high. (Model E36ODG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 43 inches (1092mm) wide by 28-1/2 inches (724mm) high. (Model E42ODG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Framing Dimensions: 41-3/4 inches (1061mm) wide by 41-5/16 inches (1049mm) high by 23-1/2 inches (597mm) deep. (Model E36ODG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Framing Dimensions: 47-3/4 inches (1213mm) wide by 41-5/16 inches (1049mm) high by 29-1/2 inches (749) deep. (Model E42ODG). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Detailed Charred Oak campfire style log set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Liner: Traditional Brick Liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Herringbone Brick Liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Large stainless steel fire grate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Stainless steel curtain-pull firescreens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weather-resistant control panel with junction box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | No chimney required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Optional Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Outdoor Bi-Fold Door with Frame and Hoods, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Twin Panel Paned Screen Doors, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Outdoor Cover: Stainless Steel Outdoor Weather Cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Hood: Deluxe Brushed Stainless Hood Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Stainless Steel Drain Pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 46,000 BTU Natural to Propane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 50,000 BTU Propane to Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Gas Fireplace: Direct vent; front view; Lennox Merit Series MPD3530/MPD4035/MPD4540; tempered glass panel; louvered; charcoal powder coat finish; flame control; flexible gas connector; split oak log set with embers and pan burner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 45-1/8 inches (1146 mm) wide by 37-1/8 inches (943 mm) high. Framing dimensions: 45-1/4 inches (1149 mm) wide by 40-1/4 inches (1022 mm) high by 16 inches (406 mm) deep. Heater Output: 29,000 BTU (8,499 W). Model MPD4540. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 40-1/8 inches (1019 mm) wide by 37-1/8 inches (943 mm) high. Framing dimensions: 40-1/4 inches (1022 mm) wide by 40-1/4 inches (1022 mm) high by 16 inches (406 mm) deep. Heater Output: 27,000 BTU (7,913 W). Model MPD4035. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Opening: 35-1/8 inches (892 mm) wide by 32-1/8 inches (816 mm) high. Framing dimensions: 35-1/4 inches (895 mm) wide by 35-1/4 inches (895 mm) high by 16 inches (406 mm) deep. Heater Output: 20,000 BTU (5,861 W). Model MPD3530. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Opening: 33-1/8 inches (841 mm) wide by 30-1/8 inches (765 mm) high. Framing dimensions: 33-1/4 inches (845 mm) wide by 33-1/4 inches (845 mm) high by 13 inches (330 mm) deep. Heater Output: 17,500 BTU (5,129 W). Model MPDT 3328. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vent Location: Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Vent Location: Rear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gas Log Set: Natural gas, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Gas Log Set: Propane, millivolt ignition, standing pilot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Radiant Panel Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Filigree Sunrise, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Filigree Sunrise, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Filigree Crescent, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Filigree Crescent, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Trim Kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Four piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Four piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Twin Pane Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Twin Pane Square Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Twin Pane Tall Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Gas Fireplace: Direct vent; see-through; Lennox Merit Plus Series MPD35ST; charcoal powder finish; split oak log set with embers and pan burner; flexible gas connector; interior brick liner; volcanic stone; tempered glass panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: See-through, two-sides. 39-3/4 inches (1010 mm) wide by 22 inches (559 mm) deep opening. Framing dimensions: 39-7/8 inches (962 mm) width opening by 35-1/4 inches (895 mm) high by 20-3/4 inches (699 mm) deep. Heater Output: 30,000 BTU (10,990 W). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vent location: Top or side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gas Log Set: Natural gas, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Propane, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Radiant Panel Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Filigree Sunrise, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Filigree Sunrise, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Filigree Crescent, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Filigree Crescent, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Trim Kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Four piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Four piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Twin Pane Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Twin Pane Square Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Twin Pane Tall Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Gas Fireplace: Direct vent; front view; Lennox Merit Series LMDV3328/LMDV3530/LMDV4035; tempered glass panel; louvered; charcoal powder coat finish; log set with burner and embers; variable flame control; flexible gas connector; interior brick liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 40-1/8 inches (1019 mm) wide by 37-1/8 inches (943 mm) high. Framing dimensions: 40-1/4 inches (1022 mm) wide by 40-1/4 inches (1022 mm) high by 16 inches (406 mm) deep. Heater Output: 27,000 BTU 7,913 W) for natural gas. Model LMDV 4035. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 35-1/8 inches (892 mm) wide by 32-1/8 inches (819 mm) high. Framing dimensions: 35-1/4 inches (895 mm) wide by 35-1/4 inches (895 mm) high by 16 inches (406 mm) deep. Heater Output: 20,000 BTU (5,861). Model LMDV 3530. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Opening: 33-1/8 inches (841 mm) wide by 30-1/8 inches (765 mm) high. Framing dimensions: 33-1/4 inches (845 mm) wide by 33-1/4 inches (845 mm) high by 12-7/8 inches (327 mm) deep. Heater Output: 17,500 BTU (5,129 W). Model LMDV 3328. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vent Location: Top and Rear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Natural gas, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Propane, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Filigree Sunrise, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Filigree Sunrise, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Filigree Crescent, charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Filigree Crescent, pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Trim Kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Four piece, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Four piece, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Screen Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Twin Pane Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Twin Pane Square Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Textured iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Antique Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Twin Pane Tall Arch Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Satin Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Gas Fireplace: Direct vent; front view; Superior Series SSDV-3530/SSDV-4035; tempered glass panel; louvered; charcoal powder coat finish; log set with burner and embers; flexible gas connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 40-1/8 inches (1019 mm) wide by 37-1/8 inches (943 mm) high. Framing dimensions: 40-1/4 inches (1022 mm) wide by 40-1/4 inches (1022 mm) high by 16 inches (406 mm) deep. Heater Output: 21,500 BTU (6,301 W) for natural gas. Model SSDV 4035. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 35-1/8 inches (892 mm) wide by 32-1/8 inches (819 mm) high. Framing dimensions: 35-1/4 inches (895 mm) wide by 35-1/4 inches (895 mm) high by 16 inches (406 mm) deep. Heater Output: 17,500 BTU (5,129). Model SSDV 3530. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Location: Top and Rear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gas Log Set: Natural gas, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Gas Log Set: Propane, millivolt ignition, standing pilot, variable flame control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gas Log Set: Natural gas, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gas Log Set: Propane, electronic ignition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Remote Control: Standard Model RCL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Remote Control: Deluxe Model RCL-T. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Remote Control: Luxury Model RCL-M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Provide forced air blower kit, on/off with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Provide forced air blower kit, variable speed with wall switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Provide forced air blower kit, temperature sensor control, plus unit mounted rheostat control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Liner: Brickaded ceramic, red rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Eye Brow Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Louver Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bar Louver, Brushed Stainless. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bar Louver, Polished Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||