| |  |
| |
| | SECTION 10305 |
| |
| | MANUFACTURED GAS FIREPLACES |
| | ** NOTE TO SPECIFIER ** Town & Country Luxury Fireplaces; DDV Gas Fireplaces and accessories. . This section is based on the products of Town & Country Fireplaces Ltd.; which is located at: 2975 Allenby Rd. Duncan, BC, Canada V9L6V8 Toll Free Tel: (888) 223-0088 Fax: (250) 748-0844 Email: Cheryl@pacificenergy.net Web: http:/www.townandcountryfireplaces.net. |
| | {click Here} for additional information. First and foremost, a fireplace must be about flame. A Town & Country Fireplace consumes the attention in a room, leading the industry with its bold flame made possible only through patented DDV technology. Town & Country Fireplaces is the original design-driven luxury gas fireplaces with interchangeable fires and panels. Mix or match burners and panels to achieve your style. Truly Traditional, Neo Classical, Ultra Modern, all available through Town & Country's Design-A-Fire. With robust full-round logs, classic split wood, smooth river rock or tumbled glass, Design-A-Fire creates the opportunity to customize the inside of the firebox to suit the style of any room. Town & Country is the original clean face gas fireplace. There are no louvers or heavy mechanical facings. No need for a raised hearth. Nothing to get in the way of your design ideas. For the grandest of great rooms or the most intimate spaces, Town & Country fits with a huge range of sizes, from the massive TC54 to the adaptable TC30, each with one of the largest views of the fire in their category. The award-winning Maestro Control System provides both a wall-mounted and multi-program handheld remote with all Town & Country products. Incredible installation versatility, including ultra-quiet power venting places each Town & Country where it will be appreciated most, up to 110 feet from an outside wall. Hand-crafted of heavy gauge, full-seam welded aluminized steel, premium "disappearing" ceramic glass and a flush hearth design with no louvers create the most authentic replica of a traditional, open wood-burning hearth you will find in a gas fireplace, anywhere. |
| |
| | PART 1 | GENERAL |
| |
| | 1.1 | SECTION INCLUDES |
| |
| | | A. | Modular luxury direct-vent gas fireplaces, vented to the exterior. |
| |
| | 1.2 | RELATED SECTIONS |
| | ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. |
| |
| | | A. | Section 15145 - Plumbing Piping: Gas piping and shut-off valve. |
| |
| | 1.3 | REFERENCES |
| | ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section. |
| |
| | | A. | ANSI Z223.1 - National Fuel Gas Code. |
| |
| | | B. | CAN/CSA B149.1 - Natural Gas and Propane Installation Code |
| |
| | | C. | CSA 2.22 - Vented Gas Fireplaces |
| |
| | | D. | CAN/CGA 2.17 - M91 Gas-fired Appliance for Use at High Altitudes |
| |
| | 1.4 | SUBMITTALS |
| |
| | | A. | Submit under provisions of Section 01300. |
| |
| | | B. | Product Data: Manufacturer's data sheets on each product to be used, including: |
| | | | 1. | Preparation instructions and recommendations. |
| | | | 2. | Storage and handling requirements and recommendations. |
| | | | 3. | Installation methods. |
| |
| | 1.5 | QUALITY ASSURANCE |
| | ** NOTE TO SPECIFIER ** Manufacturer of fireplaces and stoves since 1978. Manufacturer of the first clean-face direct vent gas fireplace. Holder of patented Decorative Direct Vent (DDV) technology. Add qualification statements. Delete if not required. |
| |
| | | A. | Manufacturer Qualifications: |
| | | | 1. | Manufacturer of fireplaces and stoves continuously for over 30 years. |
| | ** NOTE TO SPECIFIER ** Add qualification statements. Delete if not required. |
| |
| | | B. | Installer Qualifications: |
| | | | 1. | Licensed as required by local codes. |
| | | | 2. | National Fireplace Institute certified installers required. |
| | | | 3. | Factory-trained installers from authorized dealers required. |
| | ** NOTE TO SPECIFIER ** Include a mock-up if the project requires many similar units and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. |
| |
| | | C. | Multiple Installation Mock-Up: Provide a mock-up for evaluation of site and framing preparation techniques and installation workmanship. |
| | | | 1. | Provide representative fireplace in area designated by Architect. |
| | | | 2. | Do not proceed with remaining units until workmanship, installation and operation are approved by Architect. |
| | | | 3. | Remake mock-up unit as required to produce acceptable work. |
| |
| | 1.6 | DELIVERY, STORAGE, AND HANDLING |
| |
| | | A. | Store products in manufacturer's unopened packaging until ready for installation. |
| |
| | | B. | Packaging includes large premium ceramic glass door. Handle with care. |
| |
| | 1.7 | PROJECT CONDITIONS |
| |
| | | A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. |
| |
| | PART 2 | PRODUCTS |
| |
| | 2.1 | MANUFACTURERS |
| |
| | | A. | Acceptable Manufacturer: Town & Country Fireplaces Ltd.; 2975 Allenby Rd., Duncan, BC, Canada V9L 6V8. ASD. Toll Free Tel: (888) 223-0088. Fax: (250) 748-0844. Email: Cheryl@pacificenergy.net; Web: http://www.townandcountryfireplaces.net |
| | ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. |
| |
| | | B. | Substitutions: Not permitted. |
| |
| | 2.2 | GAS FIREPLACES, DECORATIVE DIRECT VENT |
| |
| | | A. | Provide fireplace housing, interior panels, burner, venting, controls and accessories as required for complete installation. Installation shall include the following: |
| | ** NOTE TO SPECIFIER ** Each unit will have a specific factory framing kit supplied. Consult the appliance manual for further details. |
| | | | 1. | Framing: Provide factory framing kit of non combustible material engineered to maintain required clearances, and support finished surround materials. |
| | | | 2. | Facade: Provide clean face style, no louvers, flush hearth capability and premium ceramic glass |
| | | | 3. | Gas valve control: Provide wall mounted control system and hand held programmable remote. Maestro Control System as supplied by Town & Country Fireplaces Ltd. |
| | | | 4. | Ignition System: Provide electronic ignition, with standing pilot capacity and battery back-up |
| | | | 5. | Heat Control Safety: Provide thermostat lock-out (as required by local codes) and child lock-out |
| | | | 6. | Aesthetic design: Provide interchangeable interior panels and burners. Design-A-Fire as supplied by Town & Country Fireplaces, Ltd |
| | | | 7. | Provide gas conversion kit: natural gas to propane |
| | ** NOTE TO SPECIFIER ** Delete venting application not required. First options is available for all CE series units with the exception of the TC54.CE. |
| | | | 8. | Venting: Power Vent, Horizontal Wall Flush Mount Termination. |
| | | | 9. | Venting: Power Vent, Horizontal Wall Termination. |
| | | | 10. | Venting: Power Vent, Vertical Roof Termination. |
| | | | 11. | Venting: Direct Vent, T&C 8X11 Venting with T&C Wall termination application. |
| | | | 12. | Venting: Direct Vent T&C 8X11 Venting with T&C Roof termination application. |
| | | | 13. | Stainless Steel Vent Terminal: Optional two-step exterior terminal/interior installation process was purpose-designed for high-rise condo construction and other hard-to-reach terminal installations. |
| | ** NOTE TO SPECIFIER Item below is optional. Delete if not required. |
| | | | 14. | Clean View Screens: Rigid screens provide glass safety buffer zone for commercial or residential settings when used with included frame attachments. |
| | ** NOTE TO SPECIFIER ** Town & Country's WIDE SCREEN WS54 is a massive landscape of 3-dimensional flame among river rocks and white sand. The WS54, with its deep, generous flame, defines the wide screen category of gas fireplaces. Delete if not required. |
| |
| | | B. | Direct Vent Gas Fireplace: Town & Country WIDE SCREEN WS54 DDV Luxury Gas Fireplace, Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country Wide Screen WS54 Luxury DDV Fireplace. |
| | | | 2. | Burner: Maximum BTU input - 61,000. Minimum BTU input - 46,200. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 3. | Burner: The Tranquility Burner. |
| | ** NOTE TO SPECIFIER ** Optional burner type. Delete if not required. |
| | | | 4. | Burner: The Black Diamond. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 5. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 6. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Titanium porcelain panels provide a lifetime of soft-luster in a metallic sheen to complement today's modern decor features. Delete if not required. |
| | | | 7. | Firebox Liner: Titanium Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Copper porcelain panels provide a warm reflection in a rich metallic finish. Delete if not required. |
| | | | 8. | Firebox Liner: Copper Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Optional Wide Screen Power Vent System with ultra-quiet external fan permits installation up to 110 feet from an external wall, including up to six 90-degree elbows and venting up to 3 feet below the unit. Delete if not required for wall termination with external fan. |
| | | | 9. | Wide Screen Power Vent System, T&C 5X8 Venting, wall termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 10. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** Town & Country's WIDE SCREEN WS38 is a large landscape of 3-dimensional flame among river rocks and white sand. The WS38, with its deep, generous flame, defines the wide screen category of gas fireplaces. Delete if not required. |
| |
| | | C. | Direct Vent Gas Fireplace: Town & Country WIDE SCREEN WS38 DDV Luxury Gas Fireplace, Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country Wide Screen WS38 Luxury DDV Fireplace. |
| | | | 2. | Burner: Maximum BTU input - 47,000. Minimum BTU input - 35,000. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 3. | Burner: The Tranquility Burner. |
| | ** NOTE TO SPECIFIER ** Optional burner type. Delete if not required. |
| | | | 4. | Burner: The Black Diamond. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 5. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 6. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Stainless Steel porcelain panels provide a lifetime of soft-luster in a metallic sheen to complement today's modern decor features. Delete if not required. |
| | | | 7. | Firebox Liner: Stainless Steel Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Copper porcelain panels provide a warm reflection in a rich metallic finish. Delete if not required. |
| | | | 8. | Firebox Liner: Copper Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Delete if not required. |
| | | | 9. | Interior Lighting: Manufacturer's standard interior lighting. |
| | ** NOTE TO SPECIFIER ** Optional Wide Screen Power Vent System with ultra-quiet external fan permits installation up to 110 feet from an external wall, including up to six 90-degree elbows and venting up to 3 feet below the unit. Delete if not required for wall termination with external fan. |
| | | | 10. | Wide Screen Power Vent System, T&C 5X8 Venting, wall termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 11. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** Town & Country's TC54 is the largest fire you will find in a factory-built direct vent gas fireplace. Massive logs and stunning flames behind premium "disappearing" ceramic glass so non-reflective that you will swear it is an open fire. The TC54 dares to go into great rooms and commercial settings that previously required a custom-built fireplace. Delete if not required. |
| |
| | | D. | Direct Vent Gas Fireplace: Town & Country TC54 DDV Luxury Gas Fireplace, Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country TC54 Luxury DDV Fireplace. |
| | | | 2. | Burner: Maximum BTU input - 93,000. Minimum BTU input - 67,000. |
| | ** NOTE TO SPECIFIER ** Truly traditional. Country Home logs boast the robust look of hand hewn rounds stacked among pillars of bold Town & Country flames. Delete if not required. |
| | | | 3. | Burner: The Country Home Burner. |
| | ** NOTE TO SPECIFIER ** Dare to go up Town with Town & Country's ultra-modern Black Diamond Fireplace. Black tumbled glass sparkles among the signature Town & Country flames, amplified in the sophisticated black porcelain panels. Delete if not required. |
| | | | 4. | Burner: The Black Diamond Burner. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 5. | Burner: The Tranquility Burner - Black Porcelain. |
| | | | 6. | Burner: The Tranquility Burner - Coffee Bean Brown Porcelain. |
| | ** NOTE TO SPECIFIER ** Heritage Red Brick Panels wrap the fire in a traditional russet glow. Delete if not required. |
| | | | 7. | Firebox Liner: Heritage Red Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** The long established look of formal elegance is achieved with the traditional Beige Herringbone Panels. Delete if not required. |
| | | | 8. | Firebox Liner: Beige Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 9. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 10. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Complete your Town & Country with the look of rustic country living. Tuscan panels bring the warm, neutral tones of southwest living into your home. Delete if not required. |
| | | | 11. | Firebox Liner: Tuscan Panels. |
| | ** NOTE TO SPECIFIER ** Stacked horizontal beige option. Delete if not required. |
| | | | 12. | Firebox Liner: Stacked Horizontal Beige. |
| | ** NOTE TO SPECIFIER ** High Capacity Power Vent System with ultra-quiet external fan permits installation up to 66 feet from an external wall, including up to six 90-degree elbows and venting up to 3 feet below the unit. Delete if not required for wall termination with external fan. |
| | | | 13. | High Capacity Power Vent System, T&C 8X11 Venting, wall termination with external fan. |
| | ** NOTE TO SPECIFIER ** The Clean-View Screens provide an unobstructed view of the fire through a fine mesh, non-opening screen. The Class Series Screens offer time honored craftsmanship in a heavy metal frame equipped with sliding mesh screens and cast iron andirons to complete the illusion of a real wood burning fireplace. Delete if not required. |
| | | | 14. | Clean-View Screen: Black "clam-shell" rigid mesh non-opening screen with 'safety buffer' frame attachment hardware. |
| | | | 15. | Classic Screen: Black traditional accordion-closing black screen. |
| | | | 16. | Classic Andirons: 15 inch Black andirons complete the illusion of a wood fire. |
| | ** NOTE TO SPECIFIER ** Town & Country's TC42 (42 inch) fireplace is a commanding presence in any room. The TC42 is all about a big, bold fire, uncluttered by louvers or unnecessary trim. Flames dance among a choice of traditional log sets, sparkling tumbled glass or smooth river rock. Venting versatility puts the TC42 where you want it. Delete if not required. |
| |
| | | E. | Direct Vent Gas Fireplace: Town & Country TC42 DDV Luxury Gas Fireplace: Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country TC42 Luxury DDV Fireplace |
| | | | 2. | Burner: Maximum BTU input - 61,000. Minimum BTU input - 46,200. |
| | ** NOTE TO SPECIFIER ** A generous spire of Town & Country flame nestled between the split Chalet logs and glowing embers. The effect is Craftsman comfort, and distinctly Town and Country. Delete if not required. |
| | | | 3. | Burner: The Chalet Burner. |
| | | | 4. | Burner: The Chalet II Burner. |
| | ** NOTE TO SPECIFIER ** Truly traditional. Country Home logs boast the robust look of hand hewn rounds stacked among pillars of bold Town & Country flames. Delete if not required. |
| | | | 5. | Burner: The Country Home Burner. |
| | ** NOTE TO SPECIFIER ** Dare to go up Town with Town & Country's ultra-modern Black Diamond Fireplace. Black tumbled glass sparkles among the signature Town & Country flames, amplified in the sophisticated Black porcelain panels. Delete if not required. |
| | | | 6. | Burner: The Black Diamond Burner. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 7. | Burner: The Tranquility Burner - Black Porcelain. |
| | | | 8. | Burner: The Tranquility Burner - Coffee Bean Brown Porcelain. |
| | ** NOTE TO SPECIFIER ** The Heartwood log set; captivating flames nestled in the heart of Town & Country's mature fire bed. Delete if not required. |
| | | | 9. | Burner: The Heartwood Burner. |
| | ** NOTE TO SPECIFIER ** Heritage Red Brick Panels wrap the fire in a traditional russet glow. Delete if not required. |
| | | | 10. | Firebox Liner: Heritage Red Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** The long established look of formal elegance is achieved with the traditional Beige Herringbone Panels. Delete if not required. |
| | | | 11. | Firebox Liner: Beige Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 12. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 13. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Complete your Town & Country with the look of rustic country living. Tuscan panels bring the warm, neutral tones of southwest living into your home. Delete if not required. |
| | | | 14. | Firebox Liner: Tuscan Panels. |
| | ** NOTE TO SPECIFIER ** Stacked horizontal beige option. Delete if not required. |
| | | | 15. | Firebox Liner: Stacked Horizontal Beige. |
| | ** NOTE TO SPECIFIER ** Power Vent System with ultra-quiet external fan permits installation up to 110 feet from an external wall, including up to six 90-degree elbows and venting up to 3' below the unit. Delete if not required. |
| | | | 16. | Power Vent System, T&C 5X8 Venting, wall or roof termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 17. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** The Clean-View Screens provide an unobstructed view of the fire through a fine mesh, non-opening screen. The Class Series Screens offer time honored craftsmanship in a heavy metal frame equipped with sliding mesh screens and cast iron andirons to complete the illusion of a real wood burning fireplace. Delete if not required. |
| | | | 18. | Clean-View Screen: Black "clam-shell" rigid mesh non-opening screen with 'safety buffer' frame attachment hardware. |
| | | | 19. | Classic Screen: Black traditional accordion-closing black screen. |
| | | | 20. | Classic Andirons: 12 inch and 15 inch Black andirons complete the illusion of a wood fire. |
| | ** NOTE TO SPECIFIER ** Discover the authentic look of a wood burning hearth in a gas fireplace. Discover Town & Country's TC 36 (36 inch) fireplace. Design-A-Fire versatility also lets the TC36 go Up Town with ultra-modern tumbled glass, or serene and sophisticated with smooth river rock and white sand. Delete if not required. |
| |
| | | F. | Direct Vent Gas Fireplace: Town & Country TC36 DDV(tm) Luxury Fireplace: Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country TC36 Luxury DDV Fireplace |
| | | | 2. | Burner: Maximum BTU input - 47,000. Minimum BTU input - 35,000. |
| | ** NOTE TO SPECIFIER ** A generous spire of Town & Country flame nestled between the split Chalet logs and glowing embers. The effect is Craftsman comfort, and distinctly Town and Country. Delete if not required. |
| | | | 3. | Burner: The Chalet Burner. |
| | | | 4. | Burner: The Chalet II Burner. |
| | ** NOTE TO SPECIFIER ** Truly traditional. Country Home logs boast the robust look of hand hewn rounds stacked among pillars of bold Town & Country flames. Delete if not required. |
| | | | 5. | Burner: The Country Home Burner. |
| | ** NOTE TO SPECIFIER ** Dare to go up Town with Town & Country's ultra-modern Black Diamond Fireplace. Black tumbled glass sparkles among the signature Town & Country flames, amplified in the sophisticated Black porcelain panels. Delete if not required. |
| | | | 6. | Burner: The Black Diamond Burner. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 7. | Burner: The Tranquility Burner - Black Porcelain. |
| | | | 8. | Burner: The Tranquility Burner - Coffee Bean Brown Porcelain. |
| | ** NOTE TO SPECIFIER ** The Heartwood log set; captivating flames nestled in the heart of Town & Country's mature fire bed. Delete if not required. |
| | | | 9. | Burner: The Heartwood Burner. |
| | ** NOTE TO SPECIFIER ** Heritage Red Brick Panels wrap the fire in a traditional russet glow. Delete if not required. |
| | | | 10. | Firebox Liner: Heritage Red Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** The long established look of formal elegance is achieved with the traditional Beige Herringbone Panels. Delete if not required. |
| | | | 11. | Firebox Liner: Beige Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 12. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 13. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Complete your Town & Country with the look of rustic country living. Tuscan panels bring the warm, neutral tones of southwest living into your home. Delete if not required. |
| | | | 14. | Firebox Liner: Tuscan Panels. |
| | ** NOTE TO SPECIFIER ** Stacked horizontal beige option. Delete if not required. |
| | | | 15. | Firebox Liner: Stacked Horizontal Beige. |
| | ** NOTE TO SPECIFIER ** Power Vent System with ultra-quiet external fan permits installation up to 100 feet from external wall, including up to six 90-degree elbows and venting up to 3 feet below the unit. Delete if not required. |
| | | | 16. | Power Vent System, T&C 5X8 Venting, wall or roof termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 17. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** The Clean-View Screens provide an unobstructed view of the fire through a fine mesh, non-opening screen. The Class Series Screens offer time honored craftsmanship in a heavy metal frame equipped with sliding mesh screens and cast iron andirons to complete the illusion of a real wood burning fireplace. Delete if not required. |
| | | | 18. | Clean-View Screen: Black "clam-shell" rigid mesh non-opening screen with 'safety buffer' frame attachment hardware. |
| | | | 19. | Classic Screen: Black traditional accordion-closing black screen. |
| | | | 20. | Classic Andirons: 12 inch Black andirons complete the illusion of a wood fire. |
| | ** NOTE TO SPECIFIER ** The TC36 See-Thru. No louvers, no heavy trim, no raised hearth required. Just a beautiful fire with bold flames playing host in two rooms at once. Design-A-Fire versatility of panels and burner styles, and venting options create your two-sided fireplace, where you want it. Delete if not required. |
| |
| | | G. | Direct Vent Gas Fireplace: Town & Country TC36 See-Thru DDV(tm) Luxury Gas Fireplace: Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country TC36 See-Thru Luxury DDV Fireplace. |
| | | | 2. | Burner: Maximum BTU input - 61,000. Minimum BTU input - 46,200. |
| | ** NOTE TO SPECIFIER ** A generous spire of Town & Country flame nestled between the split Chalet logs and glowing embers. The effect is Craftsman comfort, and distinctly Town and Country. Delete if not required. |
| | | | 3. | Burner: The Chalet Burner. |
| | ** NOTE TO SPECIFIER ** Dare to go up Town with Town & Country's ultra-modern Black Diamond Fireplace. Black tumbled glass sparkles among the signature Town & Country flames, amplified in the sophisticated Black porcelain panels. Delete if not required. |
| | | | 4. | Burner: The Black Diamond Burner. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 5. | Burner: The Tranquility Burner - Black Porcelain. |
| | | | 6. | Burner: The Tranquility Burner - Coffee Bean Brown Porcelain. |
| | ** NOTE TO SPECIFIER ** Optional burner type. Captivating Flames nestled in the heart of Town & Country's mature fire bed. Delete if not required. |
| | | | 7. | Burner: The Heartwood. |
| | ** NOTE TO SPECIFIER ** Heritage Red Brick Panels wrap the fire in a traditional russet glow. Delete if not required. |
| | | | 8. | Firebox Liner: Heritage Red Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** The long established look of formal elegance is achieved with the traditional Beige Herringbone Panels. Delete if not required. |
| | | | 9. | Firebox Liner: Beige Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 10. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 11. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Complete your Town & Country with the look of rustic country living. Tuscan panels bring the warm, neutral tones of southwest living into your home. Delete if not required. |
| | | | 12. | Firebox Liner: Tuscan Panels. |
| | ** NOTE TO SPECIFIER ** Stacked horizontal beige option. Delete if not required. |
| | | | 13. | Firebox Liner: Stacked Horizontal Beige. |
| | ** NOTE TO SPECIFIER ** Power Vent System with ultra-quiet external fan permits installation up to 110 feet from external wall, including up to six 90-degree elbows and venting up to 3' below the unit. Delete if not required. |
| | | | 14. | Power Vent System, T&C 5X8 Venting, wall or roof termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 15. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** The Clean-View Screens provide an unobstructed view of the fire through a fine mesh, non-opening screen. The Class Series Screens offer time honored craftsmanship in a heavy metal frame equipped with sliding mesh screens and cast iron andirons to complete the illusion of a real wood burning fireplace. Delete if not required. |
| | | | 16. | Clean-View Screen: Black "clam-shell" rigid mesh non-opening screen with 'safety buffer' frame attachment hardware. |
| | | | 17. | Classic Screen: Black traditional accordion-closing black screen. |
| | | | 18. | Classic Andirons: 12 inch Black andirons complete the illusion of a wood fire. |
| | ** NOTE TO SPECIFIER ** Town and Country's TC 36 ARCH features a classic barrel arch face, replicating the Rumford-style hearth found in fine period homes. Without the need for louvers, brick or other material can be tailored to frame the arched front for an even more traditional look. Delete if not required. |
| |
| | | H. | Direct Vent Gas Fireplace: Town & Country TC36 ARCH DDV Luxury Arch Gas Fireplace: Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country TC36 Arch Luxury DDV Fireplace. |
| | | | 2. | Burner: Maximum BTU input - 47,000. Minimum BTU input - 35,000. |
| | ** NOTE TO SPECIFIER ** A generous spire of Town & Country flame nestled between the split Chalet logs and glowing embers. The effect is Craftsman comfort, and distinctly Town and Country. Delete if not required. |
| | | | 3. | Burner: The Chalet Burner. |
| | | | 4. | Burner: The Chalet II Burner. |
| | ** NOTE TO SPECIFIER ** Truly traditional. Country Home logs boast the robust look of hand hewn rounds stacked among pillars of bold Town & Country flames. Delete if not required. |
| | | | 5. | Burner: The Country Home Burner. |
| | ** NOTE TO SPECIFIER ** Dare to go up Town with Town & Country's ultra-modern Black Diamond Fireplace. Black tumbled glass sparkles among the signature Town & Country flames, amplified in the sophisticated Black porcelain panels. Delete if not required. |
| | | | 6. | Burner: The Black Diamond Burner. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 7. | Burner: The Tranquility Burner - Black Porcelain. |
| | | | 8. | Burner: The Tranquility Burner - Coffee Bean Brown Porcelain. |
| | ** NOTE TO SPECIFIER ** The Heartwood log set; captivating flames nestled in the heart of Town & Country's mature fire bed. Delete if not required. |
| | | | 9. | Burner: The Heartwood Burner. |
| | ** NOTE TO SPECIFIER ** Heritage Red Brick Panels wrap the fire in a traditional russet glow. Delete if not required. |
| | | | 10. | Firebox Liner: Heritage Red Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** The long established look of formal elegance is achieved with the traditional Beige Herringbone Panels. Delete if not required. |
| | | | 11. | Firebox Liner: Beige Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 12. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 13. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Complete your Town & Country with the look of rustic country living. Tuscan panels bring the warm, neutral tones of southwest living into your home. Delete if not required. |
| | | | 14. | Firebox Liner: Tuscan Panels. |
| | ** NOTE TO SPECIFIER ** Stacked horizontal beige option. Delete if not required. |
| | | | 15. | Firebox Liner: Stacked Horizontal Beige. |
| | ** NOTE TO SPECIFIER ** Power Vent System with ultra-quiet external fan permits installation up to 110 feet from external wall, including up to six 90-degree elbows and venting up to 3 feet below the unit. Delete if not required. |
| | | | 16. | Power Vent System, T&C 5X8 Venting, wall or roof termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 17. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** The Clean-View Screens provide an unobstructed view of the fire through a fine mesh, non-opening screen. The Class Series Screens offer time honored craftsmanship in a heavy metal frame equipped with sliding mesh screens and cast iron andirons to complete the illusion of a real wood burning fireplace. Delete if not required. |
| | | | 18. | Clean-View Screen: Black "clam-shell" rigid mesh non-opening screen with 'safety buffer' frame attachment hardware. |
| | | | 19. | Classic Screen: Black traditional accordion-closing black screen. |
| | | | 20. | Classic Andirons: 12 inch Black andirons complete the illusion of a wood fire. |
| | ** NOTE TO SPECIFIER ** Town & Country's TC30 (30 inch) fireplace is the first design-driven gas fireplace for the renovator market, and the perfect choice for bedrooms, bathrooms and smaller spaces. The TC30 stands taller than most in its category, to take advantage of the bold Town & Country flames. Full Design-A-Fire and venting options and the Maestro control system create your fire, your place. Delete if not required. |
| |
| | | I. | Direct Vent Gas Fireplace: Town & Country TC30 DDV Luxury Gas Fireplace: Front View, Ceramic Glass, no louvers, interchangeable interior panels and burners, glowing embers, Finishing Touch Trim Kit, Maestro wall and programmable handheld controls: |
| | | | 1. | Model: Town & Country TC30 Luxury DDV Fireplace. |
| | | | 2. | Burner: Maximum BTU input - 35,000. Minimum BTU input - 27,000. |
| | ** NOTE TO SPECIFIER ** A generous spire of Town & Country flame nestled between the split Chalet logs and glowing embers. The effect is Craftsman comfort, and distinctly Town and Country. Delete if not required. |
| | | | 3. | Burner: The Chalet Burner. |
| | ** NOTE TO SPECIFIER ** Truly traditional. Country Home logs boast the robust look of hand hewn rounds stacked among pillars of bold Town & Country flames. Delete if not required. |
| | | | 4. | Burner: The Country Home Burner. |
| | ** NOTE TO SPECIFIER ** The Heartwood log set; captivating flames nestled in the heart of Town & Country's mature fire bed. Delete if not required. |
| | | | 5. | Burner: The Heartwood Burner. |
| | ** NOTE TO SPECIFIER ** Dare to go up Town with Town & Country's ultra-modern Black Diamond Fireplace. Black tumbled glass sparkles among the signature Town & Country flames, amplified in the sophisticated Black porcelain panels. Delete if not required. |
| | | | 6. | Burner: The Black Diamond Burner. |
| | ** NOTE TO SPECIFIER ** A contemporary work of fireplace art even when not burning, the Tranquility burner brings fire to life among smooth river rock and white sand. Delete if not required. |
| | | | 7. | Burner: The Tranquility Burner - Black Porcelain. |
| | | | 8. | Burner: The Tranquility Burner - Coffee Bean Brown Porcelain. |
| | ** NOTE TO SPECIFIER ** Heritage Red Brick Panels wrap the fire in a traditional russet glow. Delete if not required. |
| | | | 9. | Firebox Liner: Heritage Red Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** The long established look of formal elegance is achieved with the traditional Beige Herringbone Panels. Delete if not required. |
| | | | 10. | Firebox Liner: Beige Herringbone Panels. |
| | ** NOTE TO SPECIFIER ** A beautiful reflection of elegant living, Town & Country Fireplaces' Black Porcelain panels create the ultimate in clean, contemporary design, with flames amplified in the polished finish only black porcelain can provide. Delete if not required. |
| | | | 11. | Firebox Liner: Black Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Coffee Bean Brown panels complement today's earthy fireplace facings in natural stone and tile with a soft, rich and reflective surface. Delete if not required. |
| | | | 12. | Firebox Liner: Coffee Bean Brown Porcelain Panels. |
| | ** NOTE TO SPECIFIER ** Complete your Town & Country with the look of rustic country living. Tuscan panels bring the warm, neutral tones of southwest living into your home. Delete if not required. |
| | | | 13. | Firebox Liner: Tuscan Panels. |
| | ** NOTE TO SPECIFIER ** Stacked horizontal beige option. Delete if not required. |
| | | | 14. | Firebox Liner: Stacked Horizontal Beige. |
| | ** NOTE TO SPECIFIER ** Power Vent System with ultra-quiet external fan permits installation up to 110 feet from external wall, including up to six 90-degree elbows and venting up to 3' below the unit. Delete if not required. |
| | | | 15. | Power Vent System, T&C 5X8 Venting, wall or roof termination with external fan. |
| | ** NOTE TO SPECIFIER ** Stainless Steel Vent Terminal - Optional two-step exterior terminal/interior installation process for condo construction and other hard-to-reach terminal installations. Delete if not required. |
| | | | 16. | Stainless Steel Vent Terminal: Two-step exterior terminal/interior installation. |
| | ** NOTE TO SPECIFIER ** The Clean-View Screens provide an unobstructed view of the fire through a fine mesh, non-opening screen. The Class Series Screens offer time honored craftsmanship in a heavy metal frame equipped with sliding mesh screens and cast iron andirons to complete the illusion of a real wood burning fireplace. Delete if not required. |
| | | | 17. | Clean-View Screen: Black "clam-shell" rigid mesh non-opening screen with 'safety buffer' frame attachment hardware. |
| | | | 18. | Classic Screen: Black traditional accordion-closing black screen. |
| | | | 19. | Classic Andirons: 10 inch Black andirons complete the illusion of a wood fire. |
| |
| | PART 3 | EXECUTION |
| |
| | 3.1 | EXAMINATION |
| |
| | | A. | Do not begin installation until site has been properly prepared. |
| |
| | | B. | If location preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. |
| |
| | 3.2 | PREPARATION |
| |
| | | A. | Clean surfaces thoroughly prior to installation. |
| |
| | | B. | Prepare opening and supporting surfaces to comply with local codes and manufacturer's requirements to maintain approved construction rated classification. |
| |
| | | C. | Verify proper power supply and fuel source are available. |
| |
| | 3.3 | INSTALLATION |
| |
| | | A. | Install in accordance with manufacturer's instructions, and the requirements of authorities having jurisdiction, as approved by the Architect. |
| |
| | | B. | Use manufacturer's fireplace and venting guidelines for minimum clearances to combustibles, walls, and finishes. |
| |
| | | C. | Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch-up paint recommended by the manufacturer, make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m). |
| |
| | | D. | Test for proper operation. |
| |
| | | E. | Complete Installer's Warranty Validation Card |
| |
| | 3.4 | PROTECTION |
| |
| | | A. | Protect installed products, especially fireplace glass, until completion of project. |
| |
| | | B. | Touch-up, repair or replace damaged products before Substantial Completion. |
| |
| | END OF SECTION |