MasterFormat: 95
SpecWizard: customize this spec    Download this Manufactured Fireplaces Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Travis Industries Manufactured Fireplaces
 
         
SECTION 10305
 
         
MANUFACTURED FIREPLACES
 
         
 
         
Copyright 2004 - 2012 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Travis Industries; manufactured wood and gas fireplaces.
.
This section is based on the products of Travis Industries, which is located at:
4800 Harbour Pointe Blvd. S. W.
Mukilteo, WA 98275
Toll Free Tel: 800-654-1177
Tel: 425-609-2500
Email: request info
Web: www.lopifire.com
[ Click Here ] for additional information.
For over 25 years, Travis Industries has manufactured an extensive line of innovative wood, gas and pellet hearth appliances. Brands manufactured: Fireplace Xtrordinair, Avalon, LOPI and Tempest Torch. All gas fired brands feature the Ember-Fyre™ burner featured by Popular Science® Magazine as having a fire that looks so much like a real fire that even experts can hardly tell the difference. Let us serve you at any of our 1000 stores nationwide, and show you our complete product line of more than 50 models that incorporate the latest trend in design and technology.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Manufactured Wood Fireplaces.
 
          B.Manufactured Gas Fireplaces.
 
          C.Manufactured Electric Fireplaces.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04810 - Unit Masonry Assemblies.
 
          B.Section 06100 - Rough Carpentry.
 
          C.Section 09250 - Gypsum Board.
 
          D.Section 15145 - Plumbing Piping: Gas piping and shut-off valve.
 
          E.Section 16150 - Equipment Wiring
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI Z21.44 - Gas-Fired Gravity and Fan Type Direct Vent Wall Furnaces.
 
          B.ANSI Z21.88 - Vented Gas Fireplace Heaters.
 
          C.Z21.50b - Vented Gas Fireplaces.
 
          D.ANSI Z223.1 - National Fuel Gas Code.
 
          E.CSA 2.22b - Vented Gas Fireplaces.
 
          F.CSA 2.33 - Vented Gas Fireplace Heaters.
 
          G.CAN/ULC S610 - Factory-Built Fireplaces.
 
          H.UL 127 - Standard for Factory-Built Fireplaces.
 
          I.UL 907 - Standard for Fireplace Accessories
 
          J.UL 1482 - Standard for Safety for Solid-Fuel Type Room Heaters.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store products in covered area, well protected from weather.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Travis Industries, which is located at: 4800 Harbour Pointe Blvd. S. W. ; Mukilteo, WA 98275; Toll Free Tel: 800-654-1177; Tel: 425-609-2500; Email: request info; Web: www.lopifire.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select from the Wood Burning, Gas Fired or Electric manufactured fireplaces below. Select the unit(s) required and delete those not required. If more than one unit is required clearing indicate the location of each on the Drawings. Consult the manufacturers literature for other product options and features.
 
          2.2WOOD BURNING MANUFACTURED FIREPLACES
 
          A.General:
          1.Comply with applicable building codes.
          2.Comply with UL 127.
          3.Comply with portions of UL 1482 and UL 907.
          4.Provide Posi-pressure whole heating system with external air kit and blower.
          5.Provide duct from fireplace to external air intake.
          6.Provide with cooling vents including two 12 inch (305 mm) lengths of vent and storm collars and vent hoods.
          7.Include log grate.
 
          B.Xtrordinair Model 36 Elite: Mid-sized wood burning fireplace for up to 24 inch (610 mm) logs and featuring the Posi-pressure whole heating system No. 98500104.
          1.Framing Dimensions: 43 inches (1092 mm) wide by 45-1/2 inches (1157 mm) high by 26 inches (660 mm) deep.
          2.Chimney: 8 inches (203 mm) inner diameter. Use Temco 82, Superior TF8, FMI 8DM or Marco 8D chimney systems.
          3.Door Styles:
          ** NOTE TO SPECIFIER ** Several door styles with glass doors are available; select the style required and delete all but one of the following.
          a.Classic Arch, Black painted single door w/ single glass and iron No. 98500458.
          b.Classic Arch, Artisan single door w/ glass and iron No. 98500459.
          c.Classic Arch, Black painted double doors w/ clear glass No. 98500456.
          4.Arched Faces:
          ** NOTE TO SPECIFIER ** Several face styles are available; select the style required and delete all but one of the following.
          a.Elite face, Black Painted No. 98500556.
          b.Elite face, Artisan No. 98500559.
          c.Elite face, Brushed Nickel No. 98500554.
          5.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Black painted pressure fit door screen No. 99300227.
          b.Extension Cord, 8 foot (2.44 m) with junction box No. 98500718.
 
          C.Xtrordinair Model 44 Elite: Large wood burning fireplace for up to 32 inch (813 mm) logs and featuring the Posi-pressure whole heating system No. 98500113.
          1.Framing Dimensions: 50 inches (1270 mm) wide by 50-1/2 inches (1283 mm) high by 26 inches (660 mm) deep.
          2.Chimney: 8 inches (203 mm) inner diameter. Use Temco 82, Superior TF8, FMI 8DM or Marco 8D chimney systems.
          3.Door Styles:
          ** NOTE TO SPECIFIER ** Several door styles with glass doors are available; select the style required and delete all but one of the following.
          a.Classic Arch, Black painted double doors w/ clear glass No. 98500471.
          b.Classic Arch, Artisan double doors w/ clear glass No. 98500472.
          4.Arched Faces:
          ** NOTE TO SPECIFIER ** Several face styles are available; select the style required and delete all but one of the following.
          a.Elite Face, Black No. 98500575.
          b.Elite Face, Gold No. 98500574.
          c.Elite Face, Artisan No. 98500590.
          d.Elite Face, Brushed Nickel No. 98500596.
          5.Accessories
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Black painted pressure fit door screen No. 99300228.
          b.Extension Cord, 8 foot (2.44 m) with junction box No. 98500718.
 
          2.3GAS BURNING MANUFACTURED FIREPLACES
 
          A.General:
          1.Comply with applicable building codes.
          2.Comply with ANSI Z21.88/CSA 2.33 or Z21.50b/CSA 2.22b.
          3.WHI listed.
 
          B.Xtrordinair Model GS 21 TVR Bed and Breakfast: Top or Rear vent, portrait style gas fireplace. Ideal for small tight locations such as bedrooms and baths. No. 98500234.
          1.Opening: 20-1/8 inches (512 mm) wide by 35-7/8 inches (912 mm) high by 13-1/2 inches (343 mm) deep when installed as a Top Vent. 14 inches (356 mm) deep when installed as a Rear Vent.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent only.
          3.Provided Ember-Fyre burner.
          4.Heater Input: Up to 16,500 BTU/hr with natural gas or propane.
          5.Faces, Bed & Breakfast:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the five following styles and delete those not required.
          a.Classic Arch, Black Painted No. 98500361.
          b.Classic Arch, Brushed Nickel No. 98500362.
          c.French Country, Antique Gold No. 98700143.
          d.French Country, Black Painted No, 98700145
          e.Artisan, New Iron Painted No. 98500365.
          6.Grills:
          ** NOTE TO SPECIFIER ** Select one of the following two Arts and Crafts Grills and delete the other.
          a.Arts and Crafts, antique copper No. 98500364
          b.Arts and Crafts, antique nickel No. 98500366
          c.Hand Rubbed Bronze Patina No. 95700140
          7.Interiors:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one of the following and delete those not required.
          a.Almond Cast Shell No. 98500670.
          8.b.Travertine Stone No. 98500668.
          9.Brick Beehive No. 98500669.
          10.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Vent, 21RV No. 98900166.
          b.6 inch (152 mm) Flue Adapter, 21DV top vent No. 98900165.
          c.21RV 8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          d.Fan 21 TRV GS. 981000163.
          e.Wall Thermostat No. 99300650.
          f.GS Remote Control No. 99300685 (NG).
          g.Gs Remote Control No. 99300684 (LP).
          h.Remote Control No. 99300646.
 
          C.Xtrordinair Model 6020 Xtreme: Top vent, 5 foot wide by 20 inch high opening landscape fireplace.
          1.Opening: 62 inches (1575 mm) wide by 21-3/4 inches (552 mm) high.
          2.Framing Dimensions: 68-1/2 inches (1740 mm) wide by 77-1/2 inches (1909 mm) high by 23-1/2 inches (597 mm) deep.
          3.Vent: 10 inches (254 mm) B-Vent with 11 inch (279 mm) outer diameter.
          4.Provided with three part ribbon burner.
          5.Heater Input: Up to 90,000 BTU/hr with natural gas or propane.
          6.Face:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Brushed Nickel Studio Surround, No. 95400915.
          b.Satin Black Studio Trim, No. 94700870.
          c.Stainless Steel Finish Wall Panel, No. 94700891.
          d.Rust Finish Wall Panel, No. 94700892.
          e.Satin Black Enamel Wall Panel, No 94700893.
          7.Glass:
          ** NOTE TO SPECIFIER ** Select one of the following glass options and delete the others.
          a.Crushed Glass Media: Bronze No. 94500581.
          b.Crushed Glass Media: Cobalt Blue No. 94500582.
          c.Crushed Glass Media: Platinum Glass No. 94500580.
          8.Standard accent lights top and bottom.
          9.Standard Alpha remote control.
          10.Interior Liner Style:
          ** NOTE TO SPECIFIER ** Several interior liner styles are available; select one style required and delete two of the following.
          a.Black Painted: No. 94700862.
          b.Black Enamel No. 94700863.
          c.Stainless Steel No. 94700864.
          11.Fire Sculpture Interior:
          ** NOTE TO SPECIFIER ** Select one of the following three interior treatments as required and delete the ones not required.
          a.Maui Grove No. 94700880.
          b.Northwood Birch No. 94700881.
          c.Tahoe Drift No. 94700882.
          12.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Power Heat Duct Kit - One Room: No. 98500769
          b.Power Heat Duct Kit - Two Rooms: No. 98500769
          c.Exhaust Fan Wiring Harness: 50 foot No. 94700887.
          d.Exhaust Fan Wiring Harness: 150 foot. No. 94700888.
          e.Exhaust Fan Wiring Harness: 250 foot No. 94700889.
 
          D.Xtrordinair Model GS 564 SS (Space Saver): Direct Vent gas fireplace No. 98500242.
          1.Opening: inches 36-1/2 inches (927 mm) wide by 33-1/2 inches (851 mm) high by 16-1/2 inches (419 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Two Stage Pan Burner.
          4.Heater Input: Up to 20,500 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Basic Black Grill Kit No. 96200808.
          b.Classic Arch Face, Black Painted No. 95400402.
          c.Classic Arch Face, Brushed Nickel No. 95400405.
          d.French Country Face, Black Painted No. 95400408.
          e.French Country Face, Antique Gold No. 95400409.
          f.Artisan Face, Charcoal Painted No. 95400418.
          g.Artisan Face, Antique Copper No. 95400419.
          h.Artisan Face, Antique Nickel No. 95400420.
          i.Artisan Face, Hand-Rubbed Bronze Patina No. 95400417
          j.Metropolitan Face, Black Painted No. 95400411.
          k.Metropolitan Face, Brushed Nickel No. 95400413.
          l.Matrix Face, Brushed Nickel Red Inlays No. 95400475.
          m.Shadowbox, Brushed Nickel No. 95400423
          n.Shadowbox, Satin Black No. 95400424
          o.Architectural Rectangular Double Door No. 95400466.
          p.Architectural Arched Double Door No. 95400462.
          q.Architectural Door Onlays.
          r.Arts & Crafts Rectangular, Antique Copper Finish No. 96300782.
          s.Arts & Crafts Arch, Antique Copper Finish No. 96300772.
          t.Artisan Rectangular, Antique Nickel Finish No. 96300781.
          u.Artisan Arch, Antique Nickel Finish No. 96300771.
          v.Classic Rectangular, Bronze Finish No. 96300780.
          w.Classic Arch, Bronze Finish No. 96300770.
          x.Iron Works Bronze Patina No. 95400432.
          y.Iron Works Handle, Lodge Ring No. 96500871.
          z.Iron Works Handle, Chateau No. 96500872.
          6.Interior Style:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not requied.
          a.Fireback - Reversible, Common Brick on one side Herringbone on the other No. 96100179.
          b.Fireback - Reversible, Diamond Mosaic on one side Stucco on the other No. 96100182.
          c.564 SS - Stainless Steel Firebox Liner No. 96100180.
          d.Fireback - Black Enamel No. 96100203.
          e.Fireback - Hand-Made Brick No. 96100270.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Arched Face Upgrade Kit No. 98500683.
          b.Arched Set-Up Face Template No. 98500674.
          c.Arched Double Door Facing Guide No. 96900840.
          d.Basic Black Louvers No. 96200801.
          e.Basic Nickel Louvers No 96200803.
          f.8 inch Minimum Rear Vent Kit No. 98900168.
          g.Flue Adapter, DV No. 98900165.
          h.Fan, 564/864 No. 99000162.
          i.Basic Remote Control No. 99300646.
          j.Wall Thermostat No. 99300650.
          k.Basic Remote Control No. 99300646.
          l.GS Remote Control No. 99300685 (NG).
          m.m.GS Remote Control No. 99300684 (LP).
          n.Andiron, Lodge Ring No. 96700641.
          o.Andiron, Traditional Urn No. 96700643.
          p.Andiron, Traditional Ring No. 96700642.
          q.Studio Trim For Basic Grills - Brushed Nickel 3-sided No. 95400421.
          r.Studio Trim For Basic Grills - Brushed Nickel 4-sided No. 95400431.
          s.Studio Trim For Basic Grills - Satin Black 3-sided No. 95400427.
          t.Studio Trim For Basic Grills - Satin Black 4-sided No. 95400426.
          u.Glass Trim, Nickel No. 95900334.
          v.Birch Log Set No. 94400996
 
          E.Xtrordinair Model GS 564 HO (High Output): Direct Vent gas fireplace No. 98500242
          1.Opening: Inches 36-1/2 inches (927 mm) wide by 33-1/2 inches (851 mm) high by 16-1/2 inches (419 mm) deep
          2.Vent: 8 Inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Choice of Ember-Fyre, Dancing-Fyre, or Diamond-Fyre II Burners
          4.Heater Input: Up to 35,000 BTU/hr with natural gas or propane.
          5.Burners:
          a.Ember- Fyre No. 96900116
          b.Diamond-Fyre No. 96900115
          1)Driftwood Fire Art No. 94500548
          2)Fyre-Stone Rock Set No. 94700730
          c.Dancing-Fyre No. 96900114
          6.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Basic Black Grill Kit No. 96200808
          b.Classic Arch Face, Black Painted No. 95400402
          c.Classic Arch Face, Brushed Nickel No. 95400405
          d.French Country Face, Black Painted No. 95400408
          e.French Country Face, Antique Gold No. 95400409
          f.Artisan Face, Charcoal Painted No. 95400418
          g.Artisan Face, Antique Copper No. 95400419
          h.Artisan Face, Antique Nickel No. 95400420
          i.Artisan Face, Bronze Patina No. 95400417
          j.Metropolitan Face, Black Painted No. 95400411
          k.Metropolitan Face, Brushed Nickel No. 95400413
          l.Matrix Face, Brushed Nickel Red Inlays No. 95400475
          m.Shadowbox, Brushed Nickel No. 95400423
          n.Shadowbox, Satin Black No. 95400424
          o.Architectural Rectangular Double Door No. 95400466
          p.Architectural Arched Double Door No. 95400462
          q.Architectural Door Onlays
          r.Arts & Crafts Rectangular, Antique Copper Finish No. 96300782
          s.Arts & Craft Arch, Antique Copper Finish No. 96300772
          t.Artisan Rectangular, Antique Nickel Finish No. 96300781
          u.Artisan Arch, Antique Nickel Finish No. 96300771
          v.Classic Rectangular, Bronze Finish No. 96300780
          w.Classic arch, Bronze Finish No. 96300770
          x.Ironworks, Handle Lodge Ring No. 96500871
          y.Ironworks, Handle Chateau No. 96500872
          z.zIronworks, Bronze patina No. 95400432
          7.Interior Style
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Fireback-Reversible, Common Brick on one side Herrringbone on the other No. 96100179
          b.Fireback-Reversible, Diamond Mosaic on one side Stucco on the other No. 96100182
          c.564 HO-Stainless Steel Firebox Liner No. 96100180
          d.Fireback- Black Enamel No. 96100203
          e.Fireback-Hand Made Brick No. 96100270
          8.Accessories
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Arched Face Upgrade Kit No. 98500683
          b.Arched Set-Up Face Template No. 98500674
          c.Arched Double Door Facing Guide No. 96900840
          d.Basic Black Louvers No. 96200801
          e.Basic Nickel Louvers No. 96200803
          f.8 inch Minimum Rear Vent Kit No. 98900168
          g.Flue Adapter, DV No. 98900165
          h.Fan, 564/864 No. 99000162
          i.Basic Remote Control No. 99300646
          j.Wall Thermostat No. 99300650
          k.Basic Remote Control No. 99300646
          l.Birch Log Set No. 94400996
          m.GS Remote Control No. 99300685 (NG)
          n.GS Remote Control No. 99300684 (LP)
          o.Andiron, Lodge Ring No. 96700641
          p.Andiron, Traditional Urn No. 96700643
          q.Andiron, Traditional Ring No. 96700642
          r.Studio Trim For Basic Grill-Brushed Nickel 3-sided No. 95400421
          s.Studio Trim For Basic Grill-Brushed Nickel 4-sided No. 95400431
          t.Studio Trim For Basic Grills-Satin Black 3-sided No. 95400427
          u.Studio Trim For Basic Grills-Satin Black 4-sided No. 95400426
          v.Glass Trim, Nickel No. 95900334
 
          F.Xtrordinair Model GS 564 DF (Diamond-Fyre): Direct Vent gas fireplace No. 98500243.
          1.Opening: inches 36-1/2 inches (927 mm) wide by 33-1/2 inches (851 mm) high by 16-1/2 inches (419 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Two Stage Linear Burner.
          4.Heater Input: Up to 20,500 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Basic Black Grill Kit No. 96200808.
          b.Classic Arch Face, Black Painted No. 95400402.
          c.Classic Arch Face, Brushed Nickel No. 95400405.
          d.French Country Face, Black Painted No. 95400408.
          e.French Country Face, Antique Gold No. 95400409.
          f.Artisan Face, Charcoal Painted No. 95400418.
          g.Artisan Face, Antique Copper No. 95400419.
          h.Artisan Face, Antique Nickel No. 95400420.
          i.Artiisan Face, Hand-Rubbed Bronze Patina No. 95400417
          j.Metropolitan Face, Black Painted No. 95400411.
          k.Metropolitan Face, Brushed Nickel No. 95400413.
          l.Matrix Face, Brushed Nickel Red Inlays No. 95400475.
          m.Shadowbox, Brushed Nickel No. 95400423
          n.Shadowbox, Satin Black No. 95400424
          o.Architectural Rectangular Double Door No. 95400466.
          p.Architectural Arched Double Door No. 95400462.
          q.Architectural Door Onlays.
          r.Arts & Crafts Rectangular, Antique Copper Finish No. 96300782.
          s.Arts & Crafts Arch, Antique Copper Finish No. 96300772.
          t.Artisan Rectangular, Antique Nickel Finish No. 96300781.
          u.Artisan Arch, Antique Nickel Finish No. 96300771.
          v.Classic Rectangular, Bronze Finish No. 96300780.
          w.Classic Arch, Bronze Finish No. 96300770.
          x.Iron Works Bronze Patina No. 95400432
          y.Iron Works Handle, Lodge Ring No. 96500871
          z.Iron Works Handle, Chateau No. 96500872
          6.Interior Style:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one required and delete those not equired.
          a.Fireback - Stainless Steel No. 96100208.
          b.Fireback - Black Painted No. 96100211.
          c.Fireback - Black Enamel No. 96100210.
          d.Glass Floor Media, Platinum No. 94500580.
          e.Glass Floor Media, Bronze No. 94500581.
          f.Glass Floor Media, Cobalt Blue No. 94500582.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Arched Face Upgrade Kit No. 98500674.
          b.Arched Face Upgrade Kit No 98500683.
          c.Arched Double Door Facing Guide No. 96900840.
          d.Basic Black Louvers No. 96200801.
          e.Basic Nickel Louvers No 96200803.
          f.8 inch Minimum Rear Vent Kit No. 98900168.
          g.Flue Adapter, DV No. 98900165.
          h.Fan, 564/864 No. 99000162.
          i.Wall Thermostat No. 99300650.
          j.Basic Remote Control No. 99300646.
          k.GS Remote Control No. 99300685 (NG).
          l.GS Remote Control No. 99300684 (LP).
          m.Studio Trim For Basic Grills - Brushed Nickel 3-sided No. 95400421.
          n.Studio Trim For Basic Grills - Brushed Nickel 4-sided No. 95400431.
          o.Studio Trim For Basic Grills - Satin Black 3-sided No. 95400427.
          p.Studio Trim For Basic Grills - Satin Black 4-sided No. 95400426.
          q.Glass Trim, Nickel No. 95900334.
 
          G.Xtrordinair Model 864 TRV GS Direct Vent gas fireplace No. 98500171.
          1.Opening: inches 41-1/4 inches (1048 mm) wide by 38-1/2 inches (998 mm) high by 20 inches (508 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Two-Stage Tube burner.
          4.Heater Input: Up to 31,000 to 16,000 BTU/hr variable pressure regulator using natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Basic Grill Set No. 91002161.
          b.Classic Arch Black Paint No. 99300497.
          c.Classic Arch Brushed Nickel Paint No. 95800615.
          d.French Country Antique Gold No. 99300499.
          e.French Country Black Painted No. 95800616.
          f.Artisan Charcoal Paint No. 99300498.
          g.Artisan Antique Copper No. 95800619.
          h.Artisan Antique Nickel No. 95800620.
          i.Artisan, Hand-Rubbed Bronze Patina No. 95600621.
          j.Iron Works Hand-Rubbed Bronze patina No. 95800738.
          k.Metropolitan Black Paint No. 95800623.
          l.Metropolitan Brushed Nickel Plated No. 95800624.
          m.Architectural Rectangular Double Door No. 95800742.
          n.Architectural Door Onlays.
          o.Arts & Crafts Rectangular Double Door Onlay, Antique Copper No. 96300802.
          p.Artisan Rectangular Double Door Onlay, Antique Nickel No. 96300801.
          q.Classic Rectangular Double Door Onlay, Bronze No. 96300800.
          r.Architectural Arch Double Door No. 95800740.
          s.Arts & Crafts Arch Double Door Onlay, Antique Copper No. 96300792.
          t.Artisan Arch Double Door Onlay, Antique Nickel No. 96300791.
          u.Classic Arch Double Door Onlay, Bronze No. 96300790.
          v.Iron Works Handle, Lodge Ring No. 96500871.
          w.Iron Works Handle, Chateau No. 96500872.
          6.Firebacks:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Common Brick No. 96100262.
          b.Stucco & Stone No. 96100264.
          c.Stainless Steel No. 96100263.
          d.Hand-Made Brick No. 96100268.
          e.Black Enamel N0. 96100267.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Upgrade Face Kit No. 98500686.
          b.Arched Set-Up Face Kit No. 98500688.
          c.Arched Double Door Facing Guide No. 96900842
          d.Basic Black Louvers No 91002162
          e.Basic Nickel Louvers No. 91002163
          f.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          g.Flue Reducer No. 98900165.
          h.Power Heat Duct Kit No. 98500769.
          i.Wall Thermostat No. 99300650.
          j.Remote Control (for use w/out optional fan) No. 99300646.
          k.GS Remote Control No. 99300685 (NG).
          l.GS Remote Control No. 99300684 (LP).
          m.Fan No. 564/864 TRV GS 99000162.
          n.Studio Trim for Basic Face, Brushed Nickel, 3-Sided No. 95800644.
          o.Studio Trim for Basic Face, Brushed Nickel, 4-Sided No. 95800648.
          p.Studio Trim for Basic Face, Satin Black, 3-Sided No. 95800626.
          q.Studio Trim for Basic Face, Satin Black, 4-Sided No. 95800625.
          r.Glass Trim, Nickel No. 95900333.
 
          H.Xtrordinair Model GS 864 HO (High Output) Direct Vent gas fireplace No. 98500181.
          1.Opening: inches 41-1/4 inches (1048 mm) wide by 48 inches (1219 mm) high by 21-1/4 inches (540 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Ember-Fyre burner.
          4.Heater Input: Up to 47,000 BTU/hr variable pressure regulator using natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Basic Grill Set No. 91002161.
          b.Classic Arch Black Paint No. 99300497.
          c.Classic Arch Brushed Nickel Paint No. 95800615.
          d.French Country Antique Gold No. 99300499.
          e.French Country Black Painted No. 95800616.
          f.Artisan Charcoal Paint No. 99300498.
          g.Artisan Antique Copper No. 95800619.
          h.Artisan Antique Nickel No. 95800620.
          i.Artisan, Hand-Rubbed Bronze Patina No. 95600621
          j.Iron Works Hand-Rubbed Bronze patina No. 95800738
          k.Metropolitan Black Paint No. 95800623.
          l.Metropolitan Brushed Nickel Plated No. 95800624.
          m.Architectural Rectangular Double Door No. 95800742.
          n.Architectural Door Onlays.
          o.Arts & Crafts Rectangular Double Door Onlay, Antique Copper No. 96300802.
          p.Artisan Rectangular Double Door Onlay, Antique Nickel No. 96300801.
          q.Classic Rectangular Double Door Onlay, Bronze No. 96300800.
          r.Architectural Arch Double Door No. 95800740.
          s.Arts & Crafts Arch Double Door Onlay, Antique Copper No. 96300792.
          t.Artisan Arch Double Door Onlay, Antique Nickel No. 96300791.
          u.Classic Arch Double Door Onlay, Bronze No. 96300790.
          6.Firebacks:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Common Brick No. 96100262.
          b.Stucco & Stone No. 96100264.
          c.Stainless Steel No. 96100263.
          d.Hand-Made Brick No. 96100268.
          e.Black Enamel No. 96100267.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Upgrade Face Kit No. 98500686.
          b.Arched Set-Up Face Kit No. 98500688.
          c.Arched Double Door Facing Guide No. 96900842.
          d.Basic Black Louvers No 91002162.
          e.Basic Nickel Louvers No. 91002163.
          f.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          g.Flue Reducer No. 98900165.
          h.Power Heat Duct Kit No. 98500769.
          i.Wall Thermostat No. 99300650.
          j.Remote Control (for use w/out optional fan) No. 99300646.
          k.GS Remote Control No. 99300685 (NG).
          l.GS Remote Control No. 99300684 (LP).
          m.Fan No. 564/864 TRV GS 99000162.
          n.Studio Trim for Basic Face, Brushed Nickel, 3-Sided No. 95800647.
          o.Studio Trim for Basic Face, Brushed Nickel, 4-Sided No. 95800648.
          p.Studio Trim for Basic Face, Satin Black, 3-Sided No. 95800626.
          q.Studio Trim for Basic Face, Satin Black, 4-Sided No. 95800625.
          r.Glass Trim, Nickel No. 95900333.
          s.8 inch Vent 864 HO Min Kit C No. 96200316.
 
          I.Xtrordinair Model GS 864 ST Direct Vent See-Thru gas fireplace No. 98500191.
          1.Opening: inches 42-1/2 inches (1080 mm) wide by 38-1/4 inches (982 mm) high by 24 inches (610 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provided Dual Pan burner.
          4.Heater Input: Up to 37,500 to 14,700 BTU/hr (NG), 10,000 BTU/hr (LP).
          5.Faces: (two required/one each side)
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Basic Grill Set No. 91002161.
          b.Classic Arch Black Paint No. 99300497.
          c.Classic Arch Brushed Nickel Paint No. 95800615.
          d.French Country Antique Gold No. 99300499.
          e.French Country Black Painted No. 95800616.
          f.Artisan Charcoal Paint No. 99300498.
          g.Artisan Antique Copper No. 95800619.
          h.Artisan Antique Nickel No. 95800620.
          i.Artisan, Hand-Rubbed Carbon Patina No. 95600621.
          j.Iron Works Hand-Rubbed Bronze patina No. 95800738.
          k.Metropolitan Black Paint No. 95800623.
          l.Metropolitan Brushed Nickel Plated No. 95800624.
          m.Architectural Rectangular Double Door No. 95800742.
          n.Architectural Door Onlays.
          o.Arts & Crafts Rectangular Double Door Onlay, Antique Copper No. 96300802.
          p.Artisan Rectangular Double Door Onlay, Antique Nickel No. 96300801.
          q.Classic Rectangular Double Door Onlay, Bronze No. 96300800.
          r.Architectural Arch Double Door No. 95800740.
          s.Arts & Crafts Arch Double Door Onlay, Antique Copper No. 96300792.
          t.Artisan Arch Double Door Onlay, Antique Nickel No. 96300791.
          u.Classic Arch Double Door Onlay, Bronze No. 96300790.
          v.Iron Works Handle, Lodge Ring No. 96500871.
          w.Iron Works Handle, Chateau No. 96500872.
          6.Firebacks:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Reversible Common Brick/Herringbone Brick No. 96100184.
          b.Reversible Diamond Mosaic/Stucco No. 96100186.
          c.Stainless Steel No. 96100188.
          d.Black Enamel No. 96100185.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Set No. 91002161.
          b.Basic Black Louvers No 91002162.
          c.Basic Nickel Louvers No. 91002163.
          d.GS Fan 864 ST No. 99000164.
          e.Upgrade Face Kit No. 98500686.
          f.Arched Set-Up Face Kit No. 98500688.
          g.Arched Double Door Facing Guide No. 96900842
          h.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          i.Flue Reducer No. 98900165.
          j.Power Heat Duct Kit No. 98500769.
          k.Wall Thermostat No. 99300650.
          l.Remote Control (for use w/out optional fan) No. 99300646.
          m.GS Remote Control No. 99300685 (NG).
          n.GS Remote Control No. 99300684 (LP).
          o.Trim, Studio 864 Brushed Nickel 3 sided No. 95800644.
          p.Trim, Studio 864 Brushed Nickel 4 sided No. 95800648.
          q.Trim, Studio 864 Satin Black 3 sided No. 95800626.
          r.Trim, Studio 864 Satin Black 4 sided No. 95800625.
          s.Glass Trim, Brushed Nickel 95900333.
 
          J.Xtrordinair Revolution Model 36CF: Direct Vent Clean Face gas fireplace with high temperature silica coated glass doors. Rectangular No. 98500213.
          1.Opening: inches 37.5 inches (953 mm) wide by 36 inches (914 mm) high by 25 inches (635 mm) deep.
          2.Vent: 8-5/8 inches (219 mm) by 6 inches (152 mm) outer diameter. Use Simpson co-axial-Vent with horizontal or vertical Duravent terminations only.
          3.Provide 2 stage burner.
          4.Heater Input: Up to 50,000 BTU/hr with natural gas or 49,000 BTU/hr propane.
          5.Interior Style:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Arched - Diamond Mosaic Liner. No. 96100167.
          b.Rectangular - Reversible Brick/Herringbone Liner. No. 96100172.
          c.Rectangular - Reversible Diamond Mosaic/Stucco Liner. No. 96100174.
          6.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Colonial Andirons. No. 98500631.
          b.Arabesque Andirons. No. 98500633.
          c.Wrought Andirons. No. 98500632.
          d.Rectangular Trim, Artisan No. 95900119.
          e.Rectangular Trim, Antique Nickel No. 95900118.
          f.Rectangular Trim, Bronze No. 95900116.
          g.Rectangular Screen, No. 96300237.
          h.Arched Screen, No. 96300247.
 
          K.Avalon Hideaway GS 21 TRV: Top or rear vent, portrait style gas fireplace. Ideal for small tight locations such as bedrooms and baths. Top Vent 21TV No. 98500233.
          1.Opening: 20-1/8 inches (512 mm) wide by 35-7/8 inches (912 mm) high by 13-1/2 inches (343 mm) deep when installed as a Top Vent. 14 inches (356 mm) deep when installed as a Rear Vent.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent only.
          3.Provided Ember-Fyre burner.
          4.Heater Input: Up to 16,500 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Victorian Lace, Charcoal No. 98500355.
          b.Victorian Lace, Black Nickel No. 98500356.
          c.Bungalow, Charcoal No. 98700121.
          d.Tree of Life, Black No. 98500351.
          6.Interiors:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Rumford No. 98500671.
          b.Rock Creek No. 98500673.
          c.Enamel Black No. 98500660.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Vent, 21RV No. 98900166.
          b.6 inch (152 mm) Flue Adapter, 21DV top vent No. 98900165.
          c.21TRV 8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          d.Fan, 21 TRVGS No. 99000163.
          e.Wall Thermostat No. 99300650.
          f.Basic Remote Control No. 99300646.
          g.GS Remote Control No. 99300685 (NG).
          h.GS Remote Control No. 99300684 (LP).
 
          L.Avalon Model GS Seattle SS (Space Saver): Top or rear vent space saver gas fireplace. Gas Fireplace No. 98500242.
          1.Opening: inches 36-1/2 inches (927 mm) wide by 33-1/2 inches (851 mm) high by 16-1/2 inches (419 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Two Stage Pan Burner.
          4.Heater Input: Up to 20,500 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Victorian Lace Face, Black Painted No. 95400261.
          b.Bungalow Face, Charcoal Powder Coated No. 95400270.
          c.Tree of Life Face, Bronze Powder Coated No. 95400274.
          d.Rosario Black Painted No. 95400259.
          e.Basic Grill Kit No. 96200804.
          6.Interior Style:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Fireback - Reversible, Common Brick on one side Herringbone on the other No. 96100179.
          b.564 SS Rock Creek No. 96100181.
          c.Seattle Black Enamel No. 96100203.
          d.Fireback: Reclaimed Brick No. 96100271.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.8 inch Minimum Rear Vent Kit No. 98900168.
          b.Flue Adapter, DV No. 98900165.
          c.Fan, 564/864 TRV GS No. 99000162.
          d.Wall Thermostat No. 99300650.
          e.Basic Remote Control No. 99300646.
          f.GS Remote Control, No. 99300685 (NG).
          g.GS Remote Control, No. 99300684 (LP).
          h.Glass Trim 564 Brushed Nickel No. 95900332.
          i.Andiron, Lodge Ring No. 96700641.
          j.Andiron, Traditional Urn No. 96700643.
          k.Andiron, Traditional Ring No. 96700642.
 
          M.Avalon Winthrop GS TRV: Direct Vent gas fireplace No. 98500171.
          1.Opening: inches 41-1/4 inches (1048 mm) wide by 38-1/2 inches (998 mm) high by 20 inches (508 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Two-Stage Tube burner.
          4.Heater Input: Up to 31,000 BTU/hr with natural gas or propane,
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Victorian Lace, black painted No. 99300485.
          b.Victorian Lace, black nickel plated No. 99300486.
          c.Bungalow No. 99300487.
          6.Fireback:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Reversible Common/Brick Herringbone No. 98500262.
          b.Rock Creek No. 96100265.
          c.Black Enamel No. 96100267.
          d.Reclaimed Brick No. 96100269.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Kit No. 91002160.
          b.Power Heat Duct Kit No. 98500769.
          c.Wall Thermostat No. 99300650.
          d.Remote Control (for use w/out optional fan) No. 99300653.
          e.GS Remote Control No. 99300685 (NG).
          f.GS Remote Control No. 99300684 (LP).
          g.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          h.Flue Adapter No. 98900165.
          i.Fan 564/864 TRV GS No. 99000162.
          j.Glass Trim 864 Brushed Nickel No. 95900333.
 
          N.Avalon Winthrop GS HO (High Output): Direct Vent gas fireplace No. 98500181.
          1.Opening: inches 41-1/4 inches (1048 mm) wide by 48 inches (1219 mm) high by 21-1/4 inches (540 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Ember-Fyre burner.
          4.Heater Input: Up to 40,000 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Victorian Lace, black painted No. 99300485.
          b.Victorian Lace, black nickel plated No. 99300486.
          c.Bungalow No. 99300487.
          d.Rosario Black No. 95800387.
          e.Tree Of Life No. 95800386.
          6.Fireback:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Reversible Common/Brick Herringbone No. 96100262.
          b.Rock Creek No. 96100265.
          c.Black Enamel No. 96100267.
          d.Reclaimed Brick No. 96100269.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Kit No. 91002160.
          b.Power Heat Duct Kit No. 98500769.
          c.Wall Thermostat No. 99300650.
          d.Remote Control (for use w/out optional fan) No. 99300646.
          e.GS Remote Control No. 99300685 (NG).
          f.GS Remote Control No. 99300684 (LP).
          g.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          h.Flue Adapter No. 98900165.
          i.Fan 564/864 TRV GS No. 99000162.
          j.Glass Trim 864 Brushed Nickel No. 95900333.
 
          O.Avalon GS Winthrop ST: Direct Vent See-Thru gas fireplace No. 98500191.
          1.Opening: inches 42-1/2 (1080 mm) wide by 38-1/4 inches (982 mm) high by 24 inches (610 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provided Dual Pan burner.
          4.Heater Input: Up to 37,500 to 14,700 BTU/hr (NG), 10,000 BTU/hr (LP).
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Victorian Lace, black painted No. 99300485.
          b.Victorian Lace, black nickel plated No. 99300486.
          c.Bungalow, charcoal powder coated No. 99300487.
          d.Tree of Life, bronze powder coated No. 95800386.
          e.Rosario Black No. 95800387.
          6.Fireback:
          ** NOTE TO SPECIFIER ** Several interior liner styles are available; select one style required and delete those not required.
          a.Reversible Common Brick/Herringbone No. 96100184.
          b.Rock Creek No. 96100189.
          c.Black Enamel No. 96100185.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          b.Flue Adapter DV No. 98900165.
          c.Power Heat Duct Kit No. 98500769.
          d.Wall Thermostat No. 99300650.
          e.GS Remote Control No. 99300685 (NG).
          f.GS Remote Control No. 99300684 (LP).
          g.Remote Control (for use w/out optional fan) No. 99300646.
          h.Fan 864 St GS No. 99000161.
          i.Glass Trim 864 Brushed Nickel No. 95900333.
          j.Basic Grill Kit No. 91002160.
 
          P.Lopi GS 21 TRV Looking Glass: Top vent, portrait style gas fireplace. Ideal for small tight locations such as bedrooms and baths. Top Vent No. 98500234.
          1.Opening: 20-1/8 inches (512 mm) wide by 35-7/8 inches (912 mm) high by 13-1/2 inches (343 mm) deep when installed as a Top Vent. 14 inches (356 mm) deep when installed as a Rear Vent.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent only.
          3.Provided Ember-Fyre burner.
          4.Heater Input: Up to 16,500 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Looking Glass, New Iron No. 99300480.
          b.Looking Glass, Taupe Enamel No. 99300483.
          c.Wilmington, Black Painted No. 98500341.
          d.Wilmington, Pewter Plated No. 98500340.
          6.Grills:
          a.Arabesque Grill, Nickel No. 91002200.
          7.Liners:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Almond Cast Shell No. 98500670.
          b.Travertine Stone No. 98500668.
          c.Brick Beehive No. 98500669.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Vent, 21RV No. 98900166.
          b.Flue Adapter 6 inch (152 mm), 21DV top vent No. 98900165.
          c.21RV 8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          d.Fan, 21TRV GS No. 99000163.
          e.Wall Thermostat No. 99300650.
          f.Remote Control, non-modulating No. 99300646.
          g.GS Remote Control No. 99300685 (NG).
          h.GS Remote Control No. 99300684 (LP).
          i.One-way Mirror Glass No. 99300481.
          j.Double Door, Taupe Enamel No. 99300448.
          k.Looking Glass Screen No. 99300237.
          l.Aromatherapy Tray No. 98500384.
          m.Aromatherapy Essential Oil Collection No. 98500381.
 
          Q.Lopi Model Bostonian GS SS (Space Saver): Gas Fireplace No. 98500242.
          1.Opening: inches 36-1/2 inches (927 mm) wide by 33-1/2 inches (851 mm) high by 16-1/2 inches (419 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Two Stage Pan Burner.
          4.Heater Input: Up to 20,500 BTU/hr with natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Wilmington Face, Black Painted No. 95400186.
          b.Wilmington Face, Brushed Nickel Plated No. 95400187.
          c.Independence Double Door Face No. 95400204.
          6.Interior Style:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Fireback - Reversible, Common Brick on one side Herringbone on the other No. 96100179.
          b.Reversible Basket weave/Vertical Quilt No. 96100183.
          c.Fireback: Stainless Steel No. 96100180.
          d.Fireback: Handmade Brick No. 96100270.
          e.Frieback: Black Enamel No. 96100203.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Lodge Ring No. 96700641.
          b.Traditional Urn No. 96700643.
          c.Traditional Ring No. 96700642.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Set - Painted Black No. 96200801.
          b.Basic Grill Set - Nickel Plated No. 96200803
          c.Nickel Arabesque Grill No. 96200841
          d.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          e.Flue Adaptor No. 98900165.
          f.Fan 564/864 No. 9900162.
          g.Wall Thermostat No. 99300650.
          h.Basic Remote Control No. 99300646.
          i.GS Remote Control No. 99300685 (NG).
          j.GS Remote Control No. 99300684 (LP).
          k.Glass Trim 564 Brushed Nickel No. 95900332.
 
          R.Lopi Hearthview GS TRV Direct Vent gas fireplace No. 98500171.
          1.Opening: inches 41-1/4 inches (1048 mm) wide by 38-1/2 inches (998 mm) high by 20 inches (508 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.2-Stage tube burner.
          4.Heater Input: Up to 31,000 using natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Wilmington, black painted No. 99300496.
          b.Wilmington, pewter plated No. 99300495.
          c.Independence Double Door 864 No. 95800246.
          6.Firebacks:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete the one not required.
          a.Common Brick No. 96100262.
          b.Reversable Basket weave/Vertical Quilt No. 96100266.
          c.Stainless Steel No. 96100263
          d.Handmade Brick No. 96100268
          e.Black Enamel No. 96100267
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Kit, black painted No. 91002162.
          b.Basic Grill Kit, Brushed Nickel plated No. 91002163.
          c.Arabesque Grill Set, Antique Nickel No. 91002180.
          d.Aromatherapy Tray No. 98500384.
          e.Aromatherapy Essential Oil No. 98500381.
          f.Fan (includes wiring harness and snap disc) No. 99000162.
          g.Flue Adaptor No. 98900165.
          h.8 inches (203 mm) minimum rear vent kit No. 98900168.
          i.Power Heat Duct Kit No. 98500769.
          j.Wall Thermostat No. 99300650.
          k.Remote Control (for use w/out optional fan) No. 99300646.
          l.GS Remote Control No. 99300685 (NG).
          m.GS Remote Control No. 99300684 (LP).
 
          S.Lopi Hearthview GS HO (High Output) Direct Vent gas fireplace No. 98500181.
          1.Opening: inches 41-1/4 inches (1048 mm) wide by 48 inches (1219 mm) high by 21-1/4 inches (540 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provide Ember-Fyre burner.
          4.Heater Input: Up to 40,000 using natural gas or propane.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Wilmington, black painted No. 99300496.
          b.Wilmington, pewter plated No. 99300495.
          c.Independence Double Door 864 No. 95800246.
          6.Firebacks:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
          a.Common Brick No. 98100662.
          b.Revisable Basket weave/Vertical Quilt No. 96100266.
          c.Stainless Steel No. 96100263.
          d.Handmade Brick No. 96100268.
          e.Black Enamel No. 96100267.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Kit, black painted No. 91002162.
          b.Basic Grill Kit, Brushed Nickel plated No. 91002163.
          c.Arabesque Grill Set, Antique Nickel No. 91002180.
          d.Aromatherapy Tray No. 98500384.
          e.Aromatherapy Essential Oil No. 98500381.
          f.Fan (includes wiring harness and snap disc) No. 99000162.
          g.Flue Adaptor No. 98900165.
          h.8 inches (203 mm) minimum rear vent kit No. 96200316.
          i.Power Heat Duct Kit No. 98500769.
          j.Wall Thermostat No. 99300650.
          k.Remote Control (for use w/out optional fan) No. 99300646.
          l.GS Remote Control No. 99300685 (NG).
          m.GS Remote Control No. 99300684 (LP).
 
          T.Lopi GS Hearthview ST: Direct Vent See-Thru gas fireplace No. 98500191.
          1.Opening: inches 42-1/2 inches (1080 mm) wide by 38-1/4 inches (982 mm) high by 24 inches (610 mm) deep.
          2.Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
          3.Provided Dual Pan Burner.
          4.Heater Input: Up to 37,500 to 14,700 BTU/hr (NG), 10,000 BTU/hr (LP).
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
          a.Wilmington, black painted No. 99300496.
          b.Wilmington, pewter plated No. 99300495.
          c.Independence Double Door 864 No. 95800246.
          6.Firebacks:
          ** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete the one not required.
          a.Reversible Common Brick/Herringbone No. 96100184.
          b.Reversible Basket weave/Vertical Quilt No. 96100190.
          c.Stainless Steel No. 96100188.
          d.Black Enamel No. 96100185.
          7.Andirons:
          ** NOTE TO SPECIFIER ** Optional andiron styles are available; select one required and delete the ones not required.
          a.Wrought Iron No. 98500632.
          b.Colonial No. 98500631.
          c.Arabesque No. 98500633.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Basic Grill Kit, black painted No. 91002162.
          b.Basic Grill Kit, Brushed Nickel plated No. 91002163.
          c.Arabesque Grill Set, Antique Nickel No. 91002180.
          d.Aromatherapy Tray No. 98500384.
          e.Aromatherapy Essential Oil No. 98500381.
          f.8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
          g.Flue Reducer No. 98900165.
          h.Power Heat Duct Kit No. 98500769.
          i.Wall Thermostat No. 99300650.
          j.Remote Control (for use w/out optional fan) No. 99300646.
          k.Fan No. 99000164.
          l.Glass Trim 864 Brushed Nickel No. 95900333.
 
          2.4ELECTRIC FIREPLACES
 
          A.General:
          1.Comply with applicable building codes.
          2.UL listed.
 
          B.Xtrordinair Model 564 E: Electric fireplace No. 98500253:
          1.Opening: inches 31-7/8 inches (810 mm) wide by 26-3/4 inches (680 mm) high by 11-3/4 inches (299 mm) deep.
          2.Vent: None Required.
          3.Power: 15 AMP, 120 Volt Wall Outlet.
          4.Heater Output: Up to 5,000 BTU/hr.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the following styles and delete the remainder.
          a.Basic Black Painted Frame No. 96900850.
          b.Classic Arch Face, Black Painted No. 95400402.
          c.Classic Arch Face, Brushed Nickel No. 95400405.
          d.French Country Face, Black Painted No. 95400408.
          e.French Country Face, Antique Gold No. 95400409.
          f.Artisan Face, Black Painted No. 95400418.
          g.Artisan Face, Antique Copper No. 95400419.
          h.Artisan Face, Antique Nickel No. 95400420.
          i.Metropolitan Face, Black Painted No. 95400411.
          j.Metropolitan Face, Brushed Nickel No. 95400413.
          k.Matrix Face, Brushed Nickel with Red Inlays No. 95400488.
          l.Architectural Rectangular Double Door No. 95400466.
          m.Architectural Arched Double Door No. 95400462.
          6.Architectural Door Onlays:
          a.Arts & Crafts Rectangular, Antique Copper Finish No. 96300782.
          b.Arts & Crafts Arch, Antique Copper Finish No. 96300772.
          c.Artisan Rectangular, Antique Nickel Finish No. 96300781.
          d.Artisan Arch, Antique Nickel Finish No. 96300771.
          e.Classic Rectangular, Bronze Finish No. 96300780.
          f.Classic Arch, Bronze Finish No. 96300770.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Panel 564E 8x8 No. 96100297
          b.Sterling Fireplace Cabinet - Oak No. 96900911
          c.Sterling Fireplace Cabinet - Walnut No. 96900913
          d.Stainless Steel Mantel No. 96900925
 
          C.Xtrordinair Model 1924E: Electric Fireplace No. 95000902:
          1.Opening: inches 18-1/4 inches (464 mm) wide by 24-1/8 inches (713 mm) high by 8-1/2 inches (216 mm) deep.
          2.Vent: None Required.
          3.Power: 15 AMP, 120 Volt Wall Outlet.
          4.Heater Output: Ambient Lighting Only.
          5.LED Lights, Remote included, can be installed single-sided or as see-thru
          6.Interior Sleeves:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the following styles and delete the remainder.
          a.Calcite Stone-Three Piece No. 95000957.
          b.Beeswax-Three Piece No. 95000956.
          c.Frosted Acyrlic-Three Piece No. 95000958.
          7.Crushed Glass Media
          a.Platinum No. 94500580.
          b.Bronze No. 94500581.
          c.Cobalt Blue No. 94500582.
          8.Interior Liners:
          a.Travertine Stone No. 98500668.
          b.Beehive Brick No. 98500669.
          c.Almond Cast Iron No. 98500670.
          9.Glass and Frame- 2 required with see-thru:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Frame No. 95000965
 
          D.Xtrordinair Model 4915E: Electric Fireplace No. 95000906:
          1.Opening: inches 49 inches (1245 mm) wide by 18-1/4 inches (464 mm) high by 8-1/4 inches (216 mm) deep.
          2.Vent: None Required.
          3.Power: 15 AMP, 120 Volt Wall Outlet.
          4.Heater Output: Ambient Lighting Only.
          5.LED Lights, Remote included, can be installed single-sided or as see-thru
          6.Interior Sleeves:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the following styles and delete the remainder.
          a.Calcite Stone-Three Piece No. 95000967.
          b.Beeswax-Three Piece No. 95000966.
          c.Frosted Acyrlic-Three Piece No. 95000968.
          7.Crushed Glass Media
          a.Platinum No. 94500580.
          b.Bronze No. 94500581.
          c.Cobalt Blue No. 94500582.
          8.Glass and Frame- 2 required with see-thru:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Frame No. 95000964
 
          E.Lopi Model Bostonian E: Electric Fireplace No. 98500253:
          1.Opening: inches 31-7/8 inches (810 mm) wide by 26-3/4 inches (680 mm) high by 11-3/4 inches (299 mm) deep.
          2.Vent: None Required.
          3.Power: 15 AMP, 120 Volt Wall Outlet.
          4.Heater Output: Up to 5,000 BTU/hr.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the following styles and delete the remainder.
          a.Independence Frame, Black Painted No. 96900860.
          b.Wilmington Face, Black Painted No. 95400186.
          c.Wilmington Face, Brushed Nickel Plated No. 95400187.
          d.Independence Double Doors No. 95400204.
          6.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessories required and delete those not required from the following.
          a.Nickel Arabesque Grill No. 96200841.
          b.Sterling Fireplace Cabinet, Oak No. 96900711.
          c.Sterling Fireplace Cabinet, Walnut No. 96900913.
          d.Panel 564E 8x8 No. 96100297.
          e.Mantel 564 Metro Stainless Steel for Bostonian E No. 96900925.
 
          F.Avalon Model Seattle E: Electric gas fireplace. Gas Fireplace No. 98500253:
          1.Opening: inches 31-7/8 inches (810 mm) wide by 26-3/4 inches (680 mm) high by 11-3/4 inches (299 mm) deep.
          2.Vent: None Required.
          3.Power: 15 AMP, 120 Volt Wall Outlet.
          4.Heater Output: Up to 5,000 BTU/hr.
          5.Faces:
          ** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the following styles and delete the remainder.
          a.Forest Grove Frame, Black Painted No. 96900855.
          b.Victorian Lace Face, Black Painted No. 95400261.
          c.Bungalow Face, Charcoal Powder Coated No. 95400270.
          d.Tree of Life Face, Bronze Powder Coated No. 95400274.
          6.Accessories:
          ** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
          a.Sterling Fireplace Cabinet, Oak No. 96900911.
          b.Sterling Fireplace Cabinet, Walnut No. 96900913.
          c.Panel 564E 8x8 No. 96100297.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
          C.Verify proper power supply and fuel source are available.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, ANSI Z21.44 and the requirements of authorities having jurisdiction.
 
          B.Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
 
          C.Anchor all components firmly in position for long life under hard use.
 
          D.Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m).
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION