| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Lennox Hearth Products, Inc., which is located at: 1110 West Taft Ave. Orange, CA 92865-4150 Tel: (714) 921-6100 Fax: (714) 921-6149 Customer Service, East: 800-238-5876 Customer Service, West: 800-655-2008 Email: CustomerService@LennoxHP.com www.LennoxHearthProducts.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
[ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufactured wood-burning fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Wood framed rough opening and enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | UL 127 - Standard for Factory-Built Fireplaces; 1996. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | CAN/ULC S610 - Factory-Built Fireplaces; 1987. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 20 year limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Lennox Hearth Products, which is located at: 1110 W. Taft Ave. ; Orange, CA 92865; Toll Free Tel: 800-655-2008; Tel: 714-921-6100; Fax: 714-921-6149; Email: request info; Web: www.lennoxhearthproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | WOOD FIREPLACES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide all components and accessories required for a complete, functional unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Comply with applicable building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Comply with UL 127. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Comply with UL-CS610. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | UL or WHI listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Include heavy duty log grate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Approved for use with gas logs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fireplace: Front view; Lennox Estate EST-48; hidden screen pockets; clean face. Cam-lock damper required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening 48 inches (1219 mm) wide by 28 inches (711 mm) high. Framing Dimensions: 59-1/2 inches (1511 mm) wide by 53-3/8 inches (1356 mm) high by 29-3/4 inches deep (756 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 13 inches (330 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Liner: Traditional brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Liner: Herringbone brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Symphony bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Doors: Symphony bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fireplace: Front view; Lennox Colonial COL 36; recessed screen pockets; traditional "high opening" styling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 36 inches (914 mm) wide by 29 inches (737 mm) high. Framing Dimensions: 48 inches (1219 mm) wide by 47-1/4 inches (1200 mm) high by 28-13/16 inches (732 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 10 inches (254 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Liner: Traditional brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Liner: Herringbone brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fireplace: Front-view; Lennox Elite LBR series; hidden screen pockets with cam lock damper and integrated ash lip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 38 inches (965 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 48-1/2 inches (1232 mm) wide by 50 inches (1270 mm) high by 25-1/2 inches (648 mm) deep. (Model: LBR 38). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 42-3/4 inches (1086 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 52-7/8 inches (1343 mm) wide by 50 inches (1270 mm) high by 25-1/2 inches (648 mm) deep. (Model: LBR 43). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 10 inches (254 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Liner: Traditional brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Herringbone brick pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Doors: Symphony bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glass Doors: Symphony bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fireplace: Front view; Lennox Oasis LSO-43; all stainless steel construction provided with 5/8 inch (16 mm) diamond-shaped stainless steel log grate and Stainless steel screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 42-3/4 inches (1086 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 52-1/4 inches (1327 mm) wide by 49-5/8 inches (1260 mm) high by 25-3/4 inches (654) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 10 inches (254 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Un-insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Liner: Traditional brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Liner: Herringbone brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fireplace: Front view; Lennox Merit Plus Indoor/Outdoor 36/42 series; stainless steel construction; stainless steel grate and screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 36 inches (914 mm) wide by 20-3/16 inches (513 mm) high. Framing dimensions: 41-1/4 inches (1048 mm) wide by 37-1/2 inches (953 mm) high by 20-5/8 inches (524 mm) deep. (Models: MP-36OD). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Opening: 41 inches (1041 mm) wide by 22-5/16 inches (567 mm) high. Framing dimensions: 46-1/4 inches (1181 mm) wide by 43-1/2 inches (1105 mm) high by 21-5/8 inches (549 mm) deep. (Models: MP-42OD). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Weather Cover: Brushed stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fireplace: Front view; Lennox Elite TM 4500; full-size hearth; design allowing surrounding finishes to be brought to opening. Cam lock damper required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening 45 inches wide (1143 mm) by 29 inches (737 mm) high. Framing Dimensions: 48 inches (1219 mm) wide by 47-1/4 inches (1200 mm) high by 28-11/16 inches (729 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 10 inches (254 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Liner: Masonry-look brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Fireplace: Front view; Lennox Merit RD series; hidden screen pockets; design allowing surrounding finishes to be brought to opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 36 inches (914 mm) wide by 20-3/16 inches (513 mm) high. Framing dimensions: 43 inches (1092 mm) wide by 44-1/2 inches (1130 mm) high by 21-3/4 inches (552 mm) deep. (Models: RD 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 41 inches (1041 mm) wide by 22-5/16 inches (567 mm) high. Framing dimensions: 48 inches (1219 mm) wide by 46-1/2 inches (1181 mm) high by 23-7/8 inches (606 mm) deep. (Models: RD 42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Traditional brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Liner: Herringbone brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Doors: Aluminum bi-fold, platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glass Doors: Twin pane, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Fireplace: Front view; Superior BRF series. Cam lock damper required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 38 inches (965 mm) wide by 21 inches (533 mm) high. Framing dimensions: 40-3/4 inches (1035 mm) wide by 39 inches (991 mm) high by 21-3/8 inches (543 mm) deep. (Model: BRF 38). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 42-3/4 inches (1086 mm) wide by 21 inches (533 mm) high. Framing dimensions: 45-1/2 inches (1156 mm) wide by 39 inches (991 mm) high by 21-3/8 inches (543 mm) deep. Model: BRF 43). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Fireplace: Front view; Superior BR series; design allowing surrounding finishes to be brought to opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 36 inches (914 mm) wide by 20-3/16 inches (513 mm) high. Framing dimensions: 41-1/4 inches (1048 mm) wide by 37-1/2 inches (953 mm) high by 20-5/8 inches (524 mm) deep. (Models: BR 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 41 inches (1041 mm) wide by 22-5/16 inches (567 mm) high. Framing dimensions: 46-1/4 inches (1181 mm) wide by 43-1/2 inches (1105 mm) high by 21-5/8 inches (549 mm) deep. (Models: BR 42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Fireplace: Front view; Montecito; Controlled combustion fireplace, EPA and Washington State approved 3.7 gr/hr emissions. Can be used to heat up to two adjacent spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 22-1/2 inches (572 mm) wide by 12-1/4 inches (311 mm) high. Framing dimensions: 36-1/4 inches (921 mm) wide by 42 inches (1067 mm) high by 25 inches (635 mm) deep. (Model: Montecito 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 6 inches (203 mm) I.D Model 36. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide with heat activated variable speed forced air blower kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide with double duct gravity vent kit with black grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide with double duct gravity vent kit with brass grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Traditional brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Doors: Cast Iron black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Doors: Cast Iron nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Doors: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Doors: Hammered Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Fireplace: Front view; Montecito Estate; Controlled combustion fireplace, EPA approved 7.4 gr/hr emissions. Can be used to heat up to two adjacent spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 31 inches (787 mm) wide by 15 inches (381 mm) high. Framing dimensions: 46-1/4 inches (1175 mm) wide by 49-3/8 inches (1254 mm) high by 27 inches (686 mm) deep. (Models: Montecito Estate 42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 7 inches (203 mm) I.D Model 42. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide with heat activated variable speed forced air blower kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide with double duct gravity vent kit with black grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide with double duct gravity vent kit with brass grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Traditional brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Doors: Cast Iron black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Doors: Cast Iron nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Doors: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Doors: Hammered Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Fireplace: Front view; Villa Vista series; Controlled combustion fireplace, EPA approved 4.1 gr/hr emissions. Can be used to heat up to two adjacent spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 22-3/4 inches (578 mm) wide by 19-1/2 inches (495 mm) high. Framing dimensions: 38-1/4 inches (972 mm) wide by 47-3/8 inches (1203 mm) high by 24-1/2 inches (622 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 7 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide with heat activated variable speed forced air blower kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide with double duct gravity vent kit with black grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide with double duct gravity vent kit with brass grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Herringbone brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Doors: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Doors: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Doors: Gold plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Face: Clean Face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Louver: Diamante. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Louver: Flori. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Louver: Del Sol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Louver: Strata. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Louver: Luna. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Fireplace: Front view; Brentwood series; Controlled combustion fireplace, EPA and Washington State approved 3.7 gr/hr emissions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 22-1/2 inches (572 mm) wide by 12-1/4 inches (311 mm) high. Framing dimensions: 36-1/4 inches (921 mm) wide by 37-1/8 inches (943 mm) high by 23-1/2 inches (597 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 6 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide with double duct gravity vent kit with black grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide with double duct gravity vent kit with brass grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide with heat activated variable speed forced air blower kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Doors: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Doors: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Doors: Gold plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Fireplace: Front view; Lennox ME-43 series; retracting sliding doors with ceramic glass and screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 36 inches (914 mm) wide by 21-1/4 inches (540 mm). Framing dimensions: 42-1/2 inches (1080 mm) wide by 43-1/4 inches (1095 mm) high by 27-1/2 inches (699 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Liner: Refractory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide with heat activated variable speed forced air blower kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide with double duct gravity vent kit for one room. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide with double duct gravity vent kit for two rooms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Doors: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Trim: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Door Trim: Gold plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Fireplace: Front view; Lennox Elite LBR LBC 38/43 series. Recessed screen pocket. Cam lock damper required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 38 inches (965 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 48-1/2 inches (1035 mm) wide by 50 inches (1270 mm) high by 21-1/2 inches (546 mm) deep. Heat circulator with louver face. (Model: LBR-38). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 53-3/4 inches (1086 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 53-1/4 inches (1353 mm) wide by 50 inches (1270 mm) high by 21-1/2 inches (546 mm) deep. Heat circulator with louver face. Smoke dome. (Model: LBR-43). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Opening: 38 inches (965 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 48-1/2 inches (1035 mm) wide by 50 inches (1270 mm) high by 21-1/2 inches (546 mm) deep. Heat circulator with louver face. (Model: LBC-38). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Opening: 53-3/4 inches (1086 mm) wide by 24-5/8 inches (625 mm) high. Framing dimensions: 53-1/4 inches (1353 mm) wide by 50 inches (1270 mm) high by 21-1/2 inches (546 mm) deep. Heat circulator with louver face. Smoke dome. (Model: LBC-43). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Chimney: 10 inches (254 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Insulated Firebox. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Liner: Traditional brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Liner: Herringbone brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glass Doors: Symphony bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Glass Doors: Symphony bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Provide with forced air blower and heavy duty log grate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Louver Kit: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Fireplace: Front view; Lennox Merit HC 36/42 series; hidden screen pockets; design allowing surrounding finishes to be brought to opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 36 inches (914 mm) wide by 20-3/16 inches (513 mm) high. Framing dimensions: 43 inches (1092 mm) wide by 44-1/2 inches (1130 mm) high by 21-3/4 inches (552 mm) deep. (Models: HC 36 and RD 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 41 inches (1041 mm) wide by 22-5/16 inches (567 mm) high. Framing dimensions: 48 inches (1219 mm) wide by 46-1/2 inches (1181 mm) high by 23-7/8 inches (606 mm) deep. (Models: HC 42 and RD 42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide forced air blower kit. (HC 36/42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide forced air blower kit with variable speed with wall switch. (HC 36/42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Liner: Traditional brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Liner: Herringbone brick pattern, earth tone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glass Doors: Aluminum bi-fold, platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Glass Doors: Twin pane, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Trim: Louver kit, brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Trim: Louver kit, platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Trim: Exterior trim kit, brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Trim: Exterior trim kit, platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | Fireplace: Front view; Superior BCF 38/43 series; is a heat circulating fireplace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 38 inches (965 mm) wide by 21 inches (533 mm) high. Framing dimensions: 40-3/4 inches (1035 mm) wide by 39 inches (991 mm) high by 20-3/8 inches (518 mm) deep. (Models: BCF 38). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 43 inches (1092 mm) wide by 21 inches (533 mm) high. Framing dimensions: 45-1/2 inches (1156 mm) wide by 45 inches (1143 mm) high by 21-3/8 inches (518 mm) deep. (Models: BCF 43). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 8 inches (203 mm) I.D.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide forced air blower kit. (BC 36/42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide forced air blower kit with variable speed with wall switch. (BC 36/42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | Fireplace: Front view; Superior BC 36/42 series; is a heat circulating fireplace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening: 36 inches (914 mm) wide by 20-3/16 inches (513 mm) high. Framing dimensions: 41-1/4 inches (1048 mm) wide by 37-1/2 inches (953 mm) high by 20-5/8 inches (524 mm) deep. (Models: BC 36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Opening: 41 inches (1041 mm) wide by 22-5/16 inches (567 mm) high. Framing dimensions: 46-1/4 inches (1181 mm) wide by 43-1/2 inches (1105 mm) high by 21-5/8 inches (549 mm) deep. (Models: BC 42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 8 inches (203 mm) I.D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide outdoor air kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide forced air blower kit. (BC 36/42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide forced air blower kit with variable speed with wall switch. (BC 36/42) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Doors: Twin pane, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | Fireplace: Three-sided peninsula design; Lennox Merit CPF 38; two long-side openings, each 38 inches (965 mm) wide by 21 inches (by 533 mm) high; interior smoke dome; hidden screen pockets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 39-1/8 inches (994 mm) wide by 49 inches (1245 mm) high by 23-15/16 inches (606 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 8 inches (203 mm) inner diameter; TF8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass End Panel: Aluminum, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass End Panel: Brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| U. | Fireplace: Two-sided corner design; Lennox Merit CR 3835; long-side opening 38 inches (965 mm) wide by 21 inches (533 mm) high; interior smoke dome; hidden screen pockets; clean face; no corner post. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 42-1/2 inches (1080 mm) long side opening, 24-1/2 inches (622 mm) short side opening by 40-5/8 inches (1032 mm) high by 45 inches (1143 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 8 inches (203 mm) inner diameter; TF8, double wall flue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chimney: 10 inches (254 mm) inner diameter; TF10, double wall flue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass Door Kit: Black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glass Door Kit: Brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| V. | Fireplace: Two-sided see-through design; Lennox Merit CST 38; two openings, each 38 inches (965 mm) wide by 21 inches (533 mm) high; interior smoke dome; hidden screen pockets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 40-1/4 inches (1022 mm) wide by 49 inches (1245 mm) high by 23 15/16 inches (608 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 8 inches (203 mm) inner diameter; TF8, double wall flue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Liner: Masonry-look liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass Doors: Aluminum bi-fold, bright brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glass Doors: Bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Twin pane doors, bright brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| W. | Fireplace: Two-sided see-through design; Lennox Magna-Fire LS 43ST; two openings, each 43 inches (1092 mm) wide by 24 inches (610 mm) high; interior smoke dome; hidden screen pockets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 54-3/4 inches (1390 mm) wide by 47-1/8 inches (1197 mm) high by 26-1/4 inches (667 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chimney: 13 inches (330 mm) diameter, FTF13. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Liner: Brick pattern liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass Doors: Aluminum bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glass Doors: Aluminum bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glass Doors: Aluminum bi-fold, brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass Doors: Symphony bi-fold, black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Doors: Symphony bi-fold, brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORY MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flue Vent for Wood-Burning Stove: With connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Chimney System: With connectors and weather cap; extend ________ inches (________ mm) above highest point of roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify proper power supply and fuel source are available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install units in accordance with manufacturer's recommendations and requirements of authorities having jurisdiction, as approved by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor all components firmly in position for long life under hard use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||