| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Lennox Hearth Products, which is located at: 1508 Elm Hill Pike Nashville, TN 37210 Toll Free Tel: 800-655-2008 Tel: 615-925-3417 Email: request info Web: www.lennoxhearthproducts.com [ Click Here ] for additional information. Lennox Hearth Products is a division of Lennox International, 1nc., a company known for over 100 years for their quality home comfort systems. Lennox Hearth Products is an industry leading manufacturer of wood burning and gas fired fireplaces, fireplace-inserts, stoves, and chimney systems. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufactured electric fireplaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Wood framed rough opening and enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | UL - Underwriters Laboratories Inc. Standards of Safety for Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturers warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide the manufacturers 2 year limited warranty on electrical components.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Lennox Hearth Products, which is located at: 1508 Elm Hill Pike ; Nashville, TN 37210; Toll Free Tel: 800-655-2008; Tel: 615-925-3417; Email: request info; Web: www.lennoxhearthproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ELECTRIC FIREPLACES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide all components and accessories required for a complete, functional unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | UL or WHI listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fireplace: Front view; Lennox Merit Plus Electric Fireplace MPE-27; opening 27-1/8 inches (689 mm) wide by 32 inches (813 mm) high; glass door; clean face. Standard 5,000 btu/120V heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 25 inches (635 mm) wide by 31-1/4 inches (794 mm) high by 11 inches deep (290 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Venting: Non Venting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heating: Louverless Circulating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Smokey Bronze color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ember bed on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Two-speed selectable flame presentation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flame brightness, color and contrast. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | On-demand forced-air heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Hand held remote control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 120V Power Cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | On/off Switch mounted on unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Split Oak log set and log grate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Optional Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mantel Surround Kit: Painted White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mantel Surround Kit: Honey Oak finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass Panels: Bronze tinted flush glass door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fireplace: Front view; Lennox Merit Plus Electric Fireplace MPE-33R; opening 33 inches (838 mm) wide by 34-1/2 inches (876 mm) high; operable pull screen; clean face. Standard 5,000 btu/120V, (10,000 btu/240V) heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 35-1/4 inches (895 mm) wide by 32 inches (812 mm) high by 15-1/8 inches deep (384 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Venting: Non Venting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heating: Louverless Circulating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Traditional Smoked Brick color and pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Charred split oak log set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fire on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Ember bed on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Two-speed selectable flame presentation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Flame brightness, color and contrast. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | On-demand forced-air heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Hand held remote control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | On/off Switch mounted on unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Split Oak log set and log grate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Optional Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall Thermostat Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wall Switch Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Full front panel enclosure kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glass Panels: Tinted glass enclosure panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black trimmed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Polished brass trimmed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brushed stainless trimmed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Perimeter Trim: Black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Perimeter Trim: Polished brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Perimeter Trim: Brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Decorative, screen front face panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interlocking Arch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mission Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fireplace: Front view; Lennox Merit Plus Electric Fireplace MPE-36R; opening 37-5/8 inches (956 mm) wide by 21-1/8 inches (711 mm) high; operable pull screen; clean face. Standard 5,000 btu/120V, (10,000 btu/240V) heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing Dimensions: 38-3/4 inches (1511 mm) wide by 32 inches (813 mm) high by 15-1/8 inches deep (536 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Venting: Non Venting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heating: Louverless Circulating | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Liner: Traditional Smoked Brick color and pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ember bed on/off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Two-speed selectable flame presentation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flame brightness, color and contrast. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | On-demand forced-air heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Hand held remote control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Split Oak log set and log grate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Optional Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wall Thermostat Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wall Switch Kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Full front panel enclosure kits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Decorative, screen front face panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interlocking Arch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Mission Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Glass Panels: Black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glass Panels: Polished brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glass Panels: Brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Perimeter Trim: Black trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Perimeter Trim: Polished brass trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Perimeter Trim: Brushed stainless steel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify proper power supply and fuel source are available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and requirements of authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor all components firmly in position for long life under hard use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||