MasterFormat: 95
Download this Wood and Gas Stoves, Fireplace Inserts and Logs Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Lennox Hearth Products Wood and Gas Stoves, Fireplace Inserts and Logs
 
         
SECTION 10320
 
         
WOOD AND GAS STOVES, FIREPLACE INSERTS AND LOGS
 
         
          ** NOTE TO SPECIFIER ** Lennox Hearth Products; Lennox and Superior wood and gas stoves, pellet-burning stoves, fireplace inserts and gas logs.
.
This section is based on the products of Lennox Hearth Products, which is located at:
1110 W. Taft Ave.
Orange, CA 92865
Toll Free Tel: 800-655-2008
Tel: 714-921-6100
Fax: 714-921-6149
Email: request info
Web: www.lennoxhearthproducts.com
[ Click Here ] for additional information.
.
Lennox Hearth Products is a division of Lennox International, 1nc., a company known for over 100 years for their quality home comfort systems. Lennox Hearth Products is an industry leading manufacturer of wood burning and gas fired fireplaces, fireplace-inserts, stoves, and chimney systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood-burning stoves.
 
          B.Wood-burning fireplace inserts.
 
          C.Gas stoves.
 
          D.Gas fireplace inserts.
 
          E.Pellet-burning stoves.
 
          F.Pellet-burning fireplace inserts.
 
          G.Gas log sets.
 
          H.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wood framed rough opening and enclosure.
 
          B.Section 15145 - Plumbing Piping: Gas piping and shut-off valve.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.UL 127 - Standard for Factory-Built Fireplaces.
 
          B.CAN/ULC S610 - Factory-Built Fireplaces.
 
          C.ANSI Z21.11.2 - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters.
 
          D.ANSI Z21.11.2A - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters.
 
          E.ANSI Z21.50 - Vented Gas Fireplaces.
 
          F.ANSI Z21.60 - Decorative Gas Appliances for Installation in Solid-Fuel Burning Fireplaces.
 
          G.ANSI Z21.88 - Vented Gas Fireplace Heaters.
 
          H.CSA 2.33 - Vented Gas Fireplace Heaters.
 
          I.CSA 2.22 - Vented Gas Fireplaces.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          D.Manufacturers warranty.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          1.6WARRANTY
 
          A.Provide the manufacturers 20 year limited warranty on the firebox and 2 year limited warranty on electrical components..
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Lennox Hearth Products, which is located at: 1110 W. Taft Ave. ; Orange, CA 92865; Toll Free Tel: 800-655-2008; Tel: 714-921-6100; Fax: 714-921-6149; Email: request info; Web: www.lennoxhearthproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2FREESTANDING WOOD-BURNING STOVES
 
          A.Wood Stove: Lennox Signature Spectra CI1000HT; cast iron, ash drawer, gold door trim. Meets EPA Phase II and Washington State approved requirements.
          1.Heater Output: 11,500 BTU (3,370 W) to 55,000 BTU (16,119 W).
          2.Maximum Burn Rate: 87,301 BTU.
          3.Overall Dimensions: 23-3/4 inches (603 mm) wide by 17-3/16 inches (436 mm) deep by 27-1/4 inches (692 mm) high. Height with flue: 30 inches (762 mm).
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box Capacity: 1.12 cubic feet (0.031 cubic meters).
          6.Provide decorative cast iron window trim.
 
          B.Wood Stove: Lennox Signature Spectra CI2000HT; cast iron, ash drawer, gold door trim. Meets EPA Phase II and Washington State approved requirements.
          1.Heater Output: 11,923 BTU (3,494 W) to 60,897 BTU (17,847 W).
          2.Maximum Burn Rate: 96,662 BTU.
          3.Overall Dimensions: 29-1/8 inches (739 mm) wide by 21-9/16 inches (548 mm) deep by 29-3/4 inches (756 mm) high. Height with flue: 32-13/16 inches (833 mm).
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box Capacity: 1.97 cubic feet (0.055 cubic meters).
          6.Provide decorative cast iron window trim.
 
          C.Wood Stove: Lennox Country Collection Striker S160; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 68,000 BTU (19,929 W).
          2.Maximum Burn Time: 6-8 hours.
          3.Overall Dimensions: 23-1/2 inches (597 mm) wide by 17-3/4 inches (451 mm) deep. Height with legs: 27-1/2 inches (699 mm). Height with pedestal 31 inches (787 mm)
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 18 inches (457 mm) wide by 14 inches (356 mm) deep.
          6.Door Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following door paragraphs and delete the one not required.
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          b.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          8.Support Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          a.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          b.Cascade Legs:
          1)Black.
          c.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          9.Blower: 700 CFM blower, 120 V/AC.
 
          D.Wood Stove: Lennox Country Collection Performer SS210; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 76,000 BTU (22,273 W).
          2.Maximum Burn Time: 7-9 hours.
          3.Overall Dimensions: 25-1/4 inches (641 mm) wide by 21-3/4 inches (552 mm) deep. Height with legs: 27-1/2 inches (699 mm). Height with pedestal 31 inches (787 mm)
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 20 inches (508 mm) wide by 18 inches (457 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          8.Support Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          a.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          b.Cascade Legs:
          1)Black.
          c.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          9.Blower: 700 CFM blower, 120 V/AC.
 
          E.Wood Stove: Lennox Country Collection Performer ST210; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 76,000 BTU (22,273 W).
          2.Maximum Burn Time: 7-9 hours.
          3.Overall Dimensions: 25-1/4 inches (641 mm) wide by 21-3/4 inches (552 mm) deep. Height with legs: 30-3/8 inches (699 mm). Height with pedestal 33-7/8 inches (787 mm).
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 20 inches (508 mm) wide by 18 inches (457 mm) deep.
          6.Door Style and finish:
          a.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          8.Support Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          a.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          b.Cascade Legs:
          1)Black.
          c.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          9.Blower: 700 CFM blower, 120 V/AC.
 
          F.Wood Stove: Lennox Country Collection Legacy S260; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 79,000 BTU (23,153 W).
          2.Maximum Burn Time: 7-11 hours.
          3.Overall Dimensions: 28 inches (711 mm) wide by 21-1/4 inches (540 mm) deep. Height with legs: 33 inches (838 mm). Height with pedestal 36-1/2 inches (927 mm).
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 17-1/2 inches (445 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          f.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          g.Cascade Legs:
          1)Black.
          h.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 700 CFM blower, 120 V/AC.
 
          G.Wood Stove: Lennox Country Collection Legacy ST310; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 84,500 BTU (24,765 W).
          2.Maximum Burn Time: 7-12 hours.
          3.Overall Dimensions: 28-1/2 inches (724 mm) wide by 23-1/2 inches (597 mm) deep. Height with legs: 38-1/2 inches (978 mm). Height with pedestal 41-1/2 inches (1054 mm).
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 19-1/2 inches (495 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          f.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          g.Cascade Legs:
          1)Black.
          h.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 700 CFM blower, 120 V/AC.
 
          2.3WOOD-BURNING FIREPLACE INSERTS
 
          A.Wood Stove: Lennox Country Collection Striker C160; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 68,000 BTU (19,929 W).
          2.Maximum Burn Time: 6-8 hours.
          3.Overall Dimensions Without Surround: 23-1/8 inches (587 mm) wide by 18-1/2 inches (470 mm) high by 12-1/2 inches (318 mm) depth into fireplace.
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 18 inches (457 mm) wide by 14 inches (356 mm) deep.
          6.Door Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following door paragraphs and delete the one not required.
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          b.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Diamond Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 160 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          B.Wood Stove: Lennox Country Collection Performer C210; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 76,000 BTU (22,273 W).
          2.Maximum Burn Time: 7-9 hours.
          3.Overall Dimensions Without Surround: 25 inches (635 mm) wide by 18 inches (457 mm) high by 12-1/4 inches (311 mm) depth into fireplace.
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 20 inches (508 mm) wide by 18 inches (457 mm) deep.
          6.Door Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following door paragraphs and delete the one not required.
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          b.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 160 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          C.Wood Stove: Lennox Country Collection Legacy C260; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 79,000 BTU (23,153 W).
          2.Maximum Burn Time: 7-11 hours.
          3.Overall Dimensions Without Surround: 28 inches (711 mm) wide by 20-1/8 inches (511 mm) high by 14-1/2 inches (368 mm) depth into fireplace.
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 17-1/2 inches (445 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 225 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          D.Wood Stove: Lennox Country Collection Canyon C310; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 84,500 BTU (24,765 W).
          2.Maximum Burn Time: 7-12 hours.
          3.Overall Dimensions Without Surround: 28 inches (711 mm) wide by 20-1/2 inches (521 mm) high by 14-1/2 inches (368 mm) depth into fireplace.
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 19-1/2 inches (495 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 225 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          E.Wood Stove: Lennox Country Collection Elite E260; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 79,000 BTU (23,153 W).
          2.Maximum Burn Time: 7-11 hours.
          3.Overall Dimensions Without Surround: 48 inches (1219 mm) wide by 21-5/8 inches (549 mm) high by 14-1/2 inches (368 mm) depth into fireplace.
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 17-1/2 inches (445 mm) deep.
          6.Front Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Nickel plated.
          b.Door Diamond Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          1)Plain Glass.
          2)Etched glass Cattail design.
          3)Etched glass Floral design.
          4)Etched glass Sails design.
          5)Etched glass Evergreen design.
          7.Side Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)24K gold plated.
          2)Nickel plated.
          b.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          1)Mirrored Glass.
          2)Diamond Etched Glass.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 225 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          2.4FREESTANDING GAS STOVES
 
          A.General:
          1.Provide all components and accessories required for a complete, functional unit.
          2.Comply with applicable building codes.
          3.Comply with ANSI Z21.11.2, ANSI Z21.11.2A, ANSI Z21.50, and ANSI Z21.88.
          4.Vented log set included.
          5.Standard LP conversion kit included.
 
          B.Gas Stove: Lennox Serefina CI1500DVF Series; cast iron, blower system; gold trim; ceramic glass bay panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 28,000 BTU (8,206 W); propane, 27,000 BTU.
          4.Size: 24-1/2 inches (622 mm) wide, 19 inches (483 mm) deep; 28 inches (711 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required. If required, delete one of the following two remote controls.
          5.Remote Control: Standard.
          6.Remote Control: Deluxe.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          7.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          8.Provide thermostat.
          9.Provide brick interior lining.
          ** NOTE TO SPECIFIER ** Firescreens are optional; delete if not required. If required, delete all but one of the following.
          10.Provide flat firescreen.
          11.Provide bubble firescreen.
          ** NOTE TO SPECIFIER ** Select the black paint or optional enamel finish from the following paragraphs and delete the one not required.
          12.Color: Black paint.
          13.Color: Enamel finish.
          ** NOTE TO SPECIFIER ** Select the optional color required from the following paragraphs and delete those not required.
          a.Midnight Blue.
          b.Majolica.
          c.Hunter Green.
          d.Ivory White.
 
          C.Gas Stove: Lennox Serefina CI2500DVF Series; cast iron, blower system; gold trim; ceramic glass bay panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 38,500 BTU; propane, 34,500 BTU.
          4.Size: 30-1/2 inches (775 mm) wide, 22 inches (559) deep, 29 inches (737 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required. If required, delete one of the following two remote controls.
          5.Remote Control: Standard.
          6.Remote Control: Deluxe.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          7.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          8.Provide thermostat.
          9.Provide brick interior lining.
          ** NOTE TO SPECIFIER ** Firescreens are optional; delete if not required. If required, delete all but one of the following.
          10.Provide flat firescreen.
          11.Provide bubble firescreen.
          ** NOTE TO SPECIFIER ** Select the black paint or optional enamel finish from the following paragraphs and delete the one not required.
          12.Color: Black paint.
          13.Color: Enamel finish.
          ** NOTE TO SPECIFIER ** Select the optional color required from the following paragraphs and delete those not required.
          a.Midnight Blue.
          b.Majolica.
          c.Hunter Green.
          d.Ivory White.
 
          D.Gas Stove: Lennox Vintage Direct Vent; aluminized steel, blower system; ceramic glass door panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top or rear.
          3.Heater Output: Natural gas, 22,140 BTU; propane, 22,140 BTU.
          4.Size: 22-1/2 inches (572 mm) wide, 14-3/4 inches (375) deep, 27-3/8 inches (695 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Top and Side Panels:
          a.Reversible cast Iron.
 
          E.Gas Stove: Lennox Vision 25 Direct Vent; 14 gauge steel, blower system; ceramic three sided glass panels, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Rear.
          3.Heater Output: Natural gas, 25,000 BTU; propane, 25,000 BTU.
          4.Size: 18-1/2 inches (470 mm) wide, 14-7/8 inches (378) deep, 32-1/2 inches (826 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Brushed nickel.
          c.Gold.
 
          F.Gas Stove: Lennox Vision 35 Direct Vent; 14 gauge steel, blower system; ceramic three sided glass panels, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Rear.
          3.Heater Output: Natural gas, 35,000 BTU; propane, 35,000 BTU.
          4.Size: 18-1/2 inches (470 mm) wide, 14-7/8 inches (378) deep, 32-1/2 inches (826 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Brushed nickel.
          c.Gold.
 
          G.Gas Stove: Lennox Epic (33,000 BTU) Direct Vent; 14 gauge steel, blower system; ceramic glass panel doors, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 33,000 BTU; propane, 33,000 BTU.
          4.Size: 23-1/2 inches (597 mm) wide, 16-3/4 inches (425) deep, 31-1/4 inches (34 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Black nickel.
          c.Brushed nickel.
          d.Gold.
 
          H.Gas Stove: Lennox Epic (40,000 BTU) Direct Vent; 14 gauge steel, blower system; ceramic glass panel doors, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 40,000 BTU; propane, 40,000 BTU.
          4.Size: 23-1/2 inches (597 mm) wide, 16-3/4 inches (425) deep, 31-1/4 inches (34 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Black nickel.
          c.Brushed nickel.
          d.Gold.
 
          2.5GAS FIREPLACE INSERTS
 
          A.General:
          1.Provide all components and accessories required for a complete, functional unit.
          2.Comply with applicable building codes.
          3.Comply with ANSI Z21.11.2, ANSI Z21.11.2A, ANSI Z21.50, and ANSI Z21.88.
          4.Vented log set included.
          5.Standard LP conversion kit included.
 
          B.Gas Fireplace Insert: Lennox Shoreline 40 ; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane, 40,000 BTU (9,671 W).
          4.Overall Dimensions Without Surround: 27 inches (686 mm) wide by 22-3/8 inches (568 mm) high by 15-3/8 inches (391 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Provide barrier screen.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          C.Gas Fireplace Insert: Lennox Shoreline 33; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane, 33,000 BTU (9,671 W).
          4.Overall Dimensions Without Surround: 27 inches (686 mm) wide by 22-3/8 inches (568 mm) high by 15-3/8 inches (391 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Provide barrier screen.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          D.Gas Fireplace Insert: Lennox Ravenna 33; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 30,000 BTU (8,792 W), propane 28,500 BTU (8,353 W).
          4.Overall Dimensions Without Surround: 31-1/4 inches (794 mm) wide by 19-1/2 inches (495 mm) high by 15-3/4 inches (400 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Traditional:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          b.Arch:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          c.Screen:
          1)Black.
          d.Foundry:
          1)Black with hammered black nickel straps.
          e.Cast Pillar:
          1)Black.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          2)Filigree Grille.
          3)Bar Grille.
          8.Surround and Trim:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          E.Gas Fireplace Insert: Lennox Ravenna 40; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 40,000 BTU (11,723 W), propane 37,500 BTU (10,990 W).
          4.Overall Dimensions Without Surround: 31-1/4 inches (794 mm) wide by 19-1/2 inches (495 mm) high by 15-3/4 inches (400 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE