| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Lennox Hearth Products, Inc., which is located at: 1110 West Taft Ave. Orange, CA 92865-4150 Tel: (714) 921-6100 Fax: (714) 921-6149 Customer Service, East: 800-238-5876 Customer Service, West: 800-655-2008 E-mail: CustomerService@LennoxHP.com www.LennoxHearthProducts.com . Lennox Hearth Products is a division of Lennox International, Inc., a company known for over 100 years for their quality home comfort systems. Lennox Hearth Products is an industry leading manufacturer of wood burning and gas fired fireplaces, fireplace-inserts, stoves, and chimney systems. . SECTION 10321 - GAS STOVES, INSERTS, AND LOGS, Copyright 2003, ARCAT, Inc. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Gas stoves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gas fireplace inserts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gas log sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Wood framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 15145 - Plumbing Piping: Gas piping and shut-off valve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI Z21.11.2 - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI Z21.11.2A - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ANSI Z21.50 - Vented Gas Fireplaces; 2002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ANSI Z21.60 - Decorative Gas Appliances for Installation in Solid-Fuel Burning Fireplaces; 1996. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ANSI Z21.88 - Vented Gas Fireplace Heaters; 2002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | CGA 2.26-M - Decorative Gas Appliances for Installation in Solid-Fuel Burning Fireplaces; 1996. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | CSA 2.33 - Vented Gas Fireplace Heaters; 2002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | CSA 2.22 - Vented Gas Fireplaces; 2002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Lennox Hearth Products, which is located at: 1508 Elm Hill Pike ; Nashville, TN 37210; Toll Free Tel: 800-655-2008; Tel: 615-925-3417; Email: request info; Web: www.lennoxhearthproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | GAS STOVES AND INSERTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide all components and accessories required for a complete, functional unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Comply with applicable building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Comply with ANSI Z21.11.2, ANSI Z21.11.2A, ANSI Z21.50, and ANSI Z21.88. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vented log set included. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard LP conversion kit included. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gas Stove: Lennox L20/L30 DVF-2/BF-2 series; blower system; gold louvers; ceramic glass bay panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Vent Type: Direct vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vent Type: B-vented. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vent Location: Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vent Location: Rear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heater Output: Natural gas, 26,000 BTU (7,620 W); propane, 24,000 BTU (7,033 W). (Model L20 DVF-2 / BF-2). 22-7/8 inches (581 mm) wide, 15-1/4 inches (387 mm) deep; 29 inches (737 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heater Output: Natural gas, 37,000 BTU (10,843 W); propane, 35,000 BTU (10,257 W). (Model L30 DVF-2 / BF-2). 29-5/8 inches (752 mm) wide, 17-1/8 inches (435) deep, 29-1/2 inches (749 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide remote controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Provide thermostat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Provide gold door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Provide brick interior lining. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GAS LOG SETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Realistic ceramic fiber gas logs. Oxygen depletion sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Comply with ANSI Z21.11.2, ANSI Z21.11.2A, ANSI Z21.60, and ANSI Z21.88. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide remote controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gas Log Set: Vented; Lennox GL 18 and GL 24; ceramic fiber maple logs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heater Output, Natural Gas: 36,000 BTU (10,550 W) to 53,000 BTU (15,533 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Heater Output, Propane: 35,000 BTU (10,257 W) to 45,000 BTU (13,188 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heater Output, Natural Gas: 36,000 BTU (10,550 W) to 53,000 BTU (15,533 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Heater Output, Propane: 35,000 BTU (10,257 W) to 45,000 BTU (13,188 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Overall Dimensions: 18 inches (457 mm) long by 18 inches (457 mm) high; minimum firebox dimensions: 24 inches (610 mm) wide at front and 18 inches (457 mm) wide at back by 14 inches (356 mm) deep. (Model GL 18) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Overall Dimensions: 24 inches (610 mm) long by 18 inches (457 mm) high; minimum firebox dimensions: 30 inches (762 mm) wide at front and 21 inches (533 mm) wide at back by 14 inches (356 mm) deep. (Model GL 24) | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gas Log Set: Dual-rated (vent-free or vented); Lennox PVGL 18 and PVGL 24; ceramic fiber maple logs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heater Output, Natural Gas: 23,000 BTU (6,741 W) to 36,000 BTU (10,550 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Heater Output, Propane: 26,000 BTU (7,620 W) to 34,000 BTU (9,964 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Heater Output, Natural Gas: 23,000 BTU (6,741 W) to 36,000 BTU (10,550 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Heater Output, Propane: 26,000 BTU (7,620 W) to 34,000 BTU (9,964 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Overall Dimensions: 18 inches (457 mm) long by 18 inches (457 mm) high; minimum firebox dimensions: 24 inches (610 mm) wide at front and 18 inches (457 mm) wide at back by 14 inches (356 mm) deep. (Model PVGL 18) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Overall Dimensions: 24 inches (610 mm) long by 18 inches (457 mm) high; minimum firebox dimensions: 30 inches (762 mm) wide at front and 21 inches (533 mm) wide at back by 14 inches (356 mm) deep. (Model PVGL 24) | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Gas Log Set: Vent-free; Superior VFGL 18/24/28 series; four (4) logs per set; ceramic fiber split oak logs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide adjustable hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Dimensions: 18 inches (457 mm) long. (Model VFGL 18) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Volume: 3 cubic feet (0.085 cubic meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Firebox Dimensions: 20 inches wide at front and 19 inches wide at back by 14 inches deep (508 mm wide at front and 483 mm wide at back by 356 mm deep). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heater Output, Natural Gas: 14,000 BTU (4,103 W) to 25,000 BTU (7,327 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heater Output, Propane: 14,000 BTU (4,103 W) to 25,000 BTU (7,327 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Heater Output, Natural Gas: 19,500 BTU (5,715 W) to 25,000 BTU (7,327 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Heater Output, Propane: 19,500 BTU (5,715 W) to 25,000 BTU (7,327 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overall Dimensions: 24 inches (610 mm) long. (Model VFGL 24) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Volume: 3.5 cubic feet (0.099 cubic meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Firebox Dimensions: 26 inches (660 mm) wide at front and 22 inches (559 mm) wide at back by 14 inches (356 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heater Output, Natural Gas: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heater Output, Propane: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Heater Output, Natural Gas: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Heater Output, Propane: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Overall Dimensions: 28 inches (711 mm) long. (Model VFGL 28) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Volume: 4 cubic feet (0.113 cubic meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum Firebox Dimensions: 30 inches (762 mm) wide at front and 26 inches (660 mm) wide at back by 14 inches (356 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heater Output, Natural Gas: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Heater Output, Propane: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Heater Output, Natural Gas: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Heater Output, Propane: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gas Log Set: Vent-free; Superior Model VFST 27; eight (8) logs per set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide adjustable hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Dimensions: 27 inches (686 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Volume: 5.5 cubic feet (0.156 cubic meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Minimum Firebox Dimensions: 28 inches (711 mm) wide at front and 28 inches (711 mm) wide at back by 18 inches (457 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Heater Output, Natural Gas: 27,000 BTU (7,913 W) to 34,000 BTU (9,964 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Heater Output, Propane: 27,000 BTU (7,913 W) to 34,000 BTU (9,964 W); millivolt controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORY MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Gas Connection: Flexible metal hose rated for gas service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Gas Piping: See Section 15145; by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shut-Off Valve: See Section 15145; by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shut-Off Valve: Manufacturer's Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flue Vent: Direct vent type, with connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Flue Vent: B-vent type, with connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify proper power supply and fuel source are available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install units in accordance with manufacturer's recommendations and requirements of authorities having jurisdiction, as approved by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor all components firmly in position for long life under hard use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||