MasterFormat: 95
Download this Interior Signage Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Seton Identification Products Interior Signage
 
         
SECTION 10440
 
         
INTERIOR SIGNAGE
 
         
Copyright 2006 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Seton Identification Products; interior architectural signage systems.
.
This section is based on the products of Seton Identification Products, which is located at:
20 Thompson Rd.
Branford, CT 06405-2842
Toll Free Tel: 800-243-6624
Tel: 203-488-8059
Fax: 800-345-7819
Email: aecinfo@seton.com
Web: www.seton.com/aec
         
[ Click Here ] for additional information.

Since 1956, Seton has been providing quality identification products to the architectural and engineering community. Our extensive line of ADA Signage is designed to help facilities conform to all state and federal requirements. Our pipe and valve marking products comply with ANSI specifications and help to clearly identify materials flowing through piping systems. Seton also provides free technical and regulatory assistance for quick answers to safety regulations and product specifications. With locations in Connecticut and California, Seton provides outstanding turnaround times throughout the country.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Door signs.
 
          B.Room signs.
 
          C.Wall signs.
 
          1.2REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National Standards Institute (ANSI): ANSI A117.1 - Specifications for Making Buildings and Facilities Accessible to and Usable by Physically Handicapped People.
 
          B.Architectural and Transportation Barriers Compliance Board (ATBCB): Americans with Disabilities Act Accessibility Guidelines for Buildings and Facilities (ADAAG).
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Installation methods.
          2.Maintenance methods.
          3.Cleaning methods.
 
          C.Shop Drawings: Submit shop drawings for each sign type to be used, including:
          1.Show layout, profiles, and product components, including edge conditions, accessories, finish colors, and textures.
          2.Show sign mounting types, heights, anchorage methods, and attachment devices.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two full-size signs representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two full-size signs representing actual product, color, and patterns.
 
          F.Sign Schedule: Use same designations indicated on Drawings.
 
          1.4QUALITY ASSURANCE
 
          A.Regulatory Requirements: Signage shall comply with applicable requirements of ADAAG and ANSI A117.1
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in accordance with manufacturer's requirements.
 
          B.Store products in manufacturer's unopened packaging with labels intact until ready for installation.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6PROJECT CONDITIONS
 
          A.Environmental Requirements: Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Seton Identification Products, which is located at: 20 Thompson Rd. ; Branford, CT 06405-2842; Toll Free Tel: 800-243-6624; Tel: 203-488-8059; Fax: 800-345-7819; Email: aecinfo@seton.com; Web: www.seton.com/aec.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2INTERIOR SIGNAGE
          ** NOTE TO SPECIFIER ** Insert below unique designation for each type of sign and copy, if required, or in signage Schedule at the end of Part 3. Repeat these paragraphs for each type of sign required. Consult manufacturer's catalog for available color and size options. Select one method of specifying color and size for each product. If colors are not specified, be sure to include the requirements for submission of samples above. Coordinate requirements specified here with Schedule included with this Section.
 
          A.Architectural Signage System: Evolve as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Laminate Color: ____________________.
          2.Laminate Color: As selected by Architect from manufacturer's full range of colors.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs. Consult manufacturer for full selection of font types.
          3.Font: ____________________.
          4.Font: As selected by Architect from manufacturer's full range of fonts.
          5.Font Color: ____________________.
          6.Font Color: As selected by Architect from manufacturer's full range of colors.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          7.Insert Material: Clear acetate.
          8.Insert Material: Ivory paper.
          9.Insert Material: White paper.
          10.Insert Font Color: ____________________.
          11.Insert Font Color: As selected by Architect from manufacturer's full range of colors.
          12.Tactile Lettering: Machined 1/32 inch (0.8 mm) thick PVC plastic with 15-degree bevel on edges and permanently bonded to the decorative laminate face, with Grade II perfectly round, clear Braille bead coding.
          13.Conference Room Sign: Style No. 79905, Dome sign; 8-1/2 inches (216 mm) wide by 10 inches (254 mm) high; wording: CONFERENCE ROOM IN USE/VACANT.
          14.Conference Room Sign: Style No. 79904, Slope sign; 8-1/2 inches (216 mm) wide by 10-1/2 inches (267 mm) high; wording: CONFERENCE ROOM IN USE/VACANT.
          ** NOTE TO SPECIFIER ** Delete three of the following four paragraphs.
          15.Directory: Style No. 79921, Dome sign; 17 inches (432 mm) wide by 26 inches (660 mm) high with 17 inches (432 mm) by 21-1/4 inches (540 mm) insert.
          16.Directory: Style No. 79923, Dome sign; 22 inches (559 mm) wide by 36 inches (914 mm) high with 22 inches (559 mm) by 29-1/2 inches (749 mm) insert.
          17.Directory: Style No. 79920, Slope sign; 17 inches (432 mm) wide by 26 inches (660 mm) high with 17 inches (432 mm) by 21-1/4 inches (540 mm) insert.
          18.Directory: Style No. 79922, Slope sign; 22 inches (559 mm) wide by 36 inches (914 mm) high with 22 inches (559 mm) by 29-1/2 inches (749 mm) insert.
          ** NOTE TO SPECIFIER ** Coordinate insert size with specified directory.
          19.Directory Insert: Style No. 81755; 17 inches (432 mm) by 21-1/4 inches (432 mm by 540 mm).
          20.Directory Insert: Style No. 81756; 22 inches (559 mm) by 29-1/2 inches (749 mm).
          21.Facility Sign with Changeable Insert: Style No. 81753; 8-1/2 inches (216 mm) wide by 11 inches (279 mm) high insert.
          22.Facility Sign with Changeable Insert: Style No. 81754; 8-1/2 inches (216 mm) wide by 14 inches (356 mm) high insert.
          23.Facility Sign with Changeable Insert: Style No. 81751; 8-1/2 inches (216 mm) wide by 2.2 inches (56 mm) high insert.
          24.Facility Sign with Changeable Insert: Style No. 81752; 8-1/2 inches (216 mm) by 5-1/2 inches (140 mm) insert.
          25.Facility Sign with Changeable Insert: Style No. 79909; Dome sign with 8-1/2 inches (216 mm) wide by 11 inches high (279 mm) insert.
          26.Facility Sign with Changeable Insert: Style No. 81079, Dome sign with 8-1/2 inches (216 mm) wide by 14 inches (356 mm) high insert.
          27.Facility Sign with Changeable Insert: Style No. 79901, Dome sign with 8-1/2 inches (216 mm) by 2.2 inches (56 mm) high insert.
          28.Facility Sign with Changeable Insert: Style No. 79907, Dome sign with 8-1/2 inches (216 mm) wide by 5-1/2 inches (140 mm) high insert.
          29.Facility Sign with Changeable Insert: Style No. 79908, Slope sign with 8-1/2 inches (216 mm) wide by 11 inches high (279 mm) insert.
          30.Facility Sign with Changeable Insert: Style No. 81078, Slope sign with 8-1/2 inches (216 mm) wide by 14 inches (356 mm) high insert.
          31.Facility Sign with Changeable Insert: Style No. 79900, Slope sign with 8-1/2 inches (216 mm) by 2.2 inches (56 mm) high insert.
          32.Facility Sign with Changeable Insert: Style No. 79906, Slope sign with 8-1/2 inches (216 mm) by 5-1/2 inches high (140 mm) insert.
          33.Magnetic Dry Erase Message Board Sign: Style No. 79911, Dome sign 8-1/2 inches (216 mm) wide by 11-1/2 inches (292 mm) high.
          34.Magnetic Dry Erase Message Board Sign: Style No. 79910, Slope sign 8-1/2 inches (216 mm) wide by 12 inches high (304 mm).
          35.Office Sign: Style No. 79899, Dome sign; 8-1/2 inches (216 mm) wide by 2-3/4 inches (70 mm) high.
          36.Office Sign: Style No. 79903, Dome sign; 8-1/2 inches (216 mm) wide by 7-3/4 inches (197 mm) high.
          37.Office Sign: Style No. 79898, Slope sign; 8-1/2 inches (216 mm) wide by 3-1/4 inches (83 mm) high.
          38.Office Sign: Style No. 79902, Slope sign; 8-1/2 inches (216 mm) wide by 8-1/4 inches (210 mm) high.
          39.Restroom Sign: Style No. 79919, Dome sign; 8-1/2 inches (216 mm) wide by 7-3/4 inches (197 mm) high; wording: MEN (with graphic).
          40.Restroom Signs: Style No. 79915, Dome sign; 8-1/2 inches (216 mm) wide by 7-3/4 inches (197 mm) high; wording: MEN (with graphic and symbol of access).
          41.Restroom Sign: Style No. 79917, Dome sign; 8-1/2 inches (216 mm) wide by 7-3/4 inches (197 mm) high; wording: WOMEN (with graphic).
          42.Restroom Sign: Style No. 79913, Dome sign; 8-1/2 inches (216 mm) wide by 7-3/4 inches (197 mm) high; wording: WOMEN (with graphic and symbol of access)
          43.Restroom Signs: Style No. 79912, Slope sign; 8-1/2 inches (216 mm) wide by 7-3/4 inches (197 mm) high; wording: WOMEN (with graphic and symbol of access)
          44.Restroom Sign: Style No. 79916, Slope sign; 8-1/2 inches (216 mm) wide by 8-1/4 inches (210 mm) high; wording: WOMEN (with graphic).
          45.Restroom Sign: Style No. 79914, Slope sign; 8-1/2 inches (216 mm) wide by 8-1/4 inches (210 mm) high; wording: MEN (with graphic and symbol of access).
          46.Restroom Sign: Style No. 79918, Slope sign; 8-1/2 inches (216 mm) wide by 8-1/4 inches (210 mm) high; wording: MEN (with graphic).
 
          B.Architectural Signage System: Optima as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Color: ____________________.
          2.Color: As selected by Architect from manufacturer's full range of colors.
          3.Changeable Message Holder: Style No. 79874, legal-size insert; 15-1/2 inches (394 mm) wide by 10 inches high (254 mm) acrylic; blank.
          4.Changeable Message Holder: Style No. 79873, letter-size insert; 12-1/2 inches (317 mm) wide by 10 inches high (254 mm) acrylic; blank.
          5.Conference Room Sign: Style No. 57403, 7 inches (178 mm) by 7 inches (178 mm) with sliding top panel; 3/4 inch letters and Braille; wording: CONFERENCE ROOM.
          6.Elevator and Stairwell Evacuation Sign: Style No. 77071; 7-3/4 inches (197 mm) wide by 11-3/4 inches (298 mm) high with 3/4 inch (19 mm) letters and Braille; wording: STAIRS (with graphic).
          7.Elevator and Stairwell Evacuation Sign: Style No. 77069; 7-3/4 inches (197 mm) wide by 11-3/4 inches high (298 mm) with 3/4 inch (19 mm) letters and Braille; wording: FIRE EXIT KEEP DOOR CLOSED (with graphic).
          8.Elevator and Stairwell Evacuation Sign: Style No. 77070, 7-3/4 inches (197 mm) wide by 11-3/4 inches high (298 mm) with 3/4 inch (19 mm) letters and Braille; wording: IN CASE OF FIRE USE STAIRWAYS DO NOT USE ELEVATORS (with graphic).
          9.Facility Sign: Style No. 56357; 0.9375 inch (24 mm) by 7-3/4 inches (197 mm) with 25 blank white vinyl inserts; blank.
          10.Facility Sign: Style No. 54485; 11-3/4 inches (298 mm) wide by 4-3/4 inches (121 mm) high (121 mm) sign with blank changeable insert; blank.
          11.Facility Sign: Style No. 54486; 11-3/4 inches (298 mm) wide by 3-1/4 inches (83 mm) high Braille sign.
          12.Facility Sign: Style No. 54487; 11-3/4 inches (298 mm) wide by 7-3/4 inches (197 mm) high Braille sign with blank changeable insert.
          13.Facility Signs: Style No. 56356; 2-1/4 inches (57 mm) wide by 7-3/4 inches (197 mm) high with 25 blank white vinyl inserts; blank.
          14.Facility Sign: Style No. 56359; 4.875 inches (124 mm) by 15-3/4 inches (400 mm) with 25 blank white vinyl inserts; blank.
          15.Facility Sign: Style No. 56358; 4.875 inches (124 mm) by 9 inches (229 mm) with 25 blank white vinyl inserts; blank.
          16.Facility Sign: Style No. 54483; 7-3/4 inches (197 mm) wide by 3 inches (76 mm) high sign with blank changeable insert; blank.
          17.Facility Sign: Style No. 54482; 7-3/4 inches (197 mm) wide by 3-1/4 inches (83 mm) high Braille sign.
          18.Facility Sign: Style No. 54484; 7-3/4 inches (197 mm) wide by 7 inches (178 mm) high Braille sign with blank changeable insert.
          19.Facility Sign: Style No. 56360; 1.4375 inches (37 mm) by 14 inches (356 mm) with 25 blank white vinyl inserts; blank.
          20.Graphic ADA Restroom Sign: Style No. 54499; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and graphic symbol; adhesive mount; wording: REST ROOM (with symbol of access graphic).
          21.Graphic ADA Restroom Sign: Style No. 54500; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and graphic symbol; adhesive mount; wording: REST ROOM (with symbol of access & women graphic).
          22.Graphic ADA Restroom Sign: Style No. 54496; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and graphic symbol; adhesive mount; wording: REST ROOM (with unisex graphic).
          23.Graphic ADA Restroom Sign: Style No. 54498; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and graphic symbol; adhesive mount; Wording: MEN (with graphic).
          24.Graphic ADA Restroom Sign: Style No. 54501; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and graphic symbol; adhesive mount; wording: REST ROOM (with symbol of access and men graphic).
          25.Graphic ADA Restroom Sign: Style No. 54497; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and graphic symbol; adhesive mount; wording: WOMEN (with graphic).
          26.Room Number Sign: Style No. 54488; 4-3/4 inches (121 mm) by 3-1/4 inches (83 mm) Braille sign; 1-1/2 inch (38 mm) number, centered.
          27.Room Number Sign: Style No. 54491; 6 inches (159 mm) wide by 9-1/2 inches (241 mm) high Braille sign with 1 photo slot and blank insert.
          28.Room Number Sign: Style No. 54492; 6 inches (150 mm) wide by 16-1/4 inches (413 mm) high Braille sign with 2 photo slots and blank insert.
          29.Room Number Sign: Style No. 54489; 7-3/4 inches (197 mm) wide by 7 inches (178 mm) high Braille sign with 1 slot and blank insert.
          30.Room Number Sign: Style No. 54490; 7-3/4 inches (197 mm) wide by 7 inches (178 mm) high Braille sign with 2 slots and blank inserts.
          31.Wall Mount Sign: Style No. 77020, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips.
          32.Wall Mount Sign: Style No. 77009, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: AUTHORIZED PERSONNEL ONLY.
          33.Wall Mount Sign: Style No. 77011, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: EMERGENCY EXIT KEEP DOOR CLOSED.
          34.Wall Mount Sign: Style No. 77016, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: IN CASE OF FIRE USE STAIRWAYS DO NOT USE ELEVATORS (with graphic).
          35.Wall Mount Sign: Style No. 77018, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: OXYGEN STORAGE NO SMOKING NO OPEN FLAME (with graphic).
          36.Wall Mount Sign: Style No. 77010, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: BIOHAZARD (with graphic).
          37.Wall Mount Sign: Style No. 77015, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: FIRE EXTINGUISHER (with graphic).
          38.Wall Mount Sign: Style No. 77017, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: KEEP DOOR CLOSED.
          39.Wall Mount Sign: Style No. 77012, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: EMERGENCY EXIT ONLY.
          40.Wall Mount Sign: Style No. 77014, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: FIRE EXIT KEEP DOOR CLOSED.
          41.Wall Mount Sign: Style No. 77013, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: EMERGENCY EXIT STAIRS KEEP DOOR CLOSED.
          42.Wall Mount Sign: Style No. 77019, wall sign; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); with adhesive mounting strips; wording: THIS IS NOT AN EXIT.
          43.Policy & Projecting Wall Sign: Style No. M7856; wording: DESIGNATED SMOKING AREA (with graphic).
          44.Policy & Projecting Wall Sign: Style No. M7867; wording: IN CASE OF FIRE USE STAIRWAY DO NOT USE ELEVATORS (with graphic).
          45.Policy & Projecting Wall Sign: Style No. M7853; wording: NON SMOKING AREA (with graphic).
          46.Policy & Projecting Wall Sign: Style No. M7862; wording: NO ADMITTANCE (with graphic).
          47.Policy & Projecting Wall Sign: Style No. M7864; wording: FIRE EXIT KEEP DOOR CLOSED.
          48.Policy & Projecting Wall Sign: Style No. M7851; wording: KEEP DOOR CLOSED.
          49.Policy & Projecting Wall Sign: Style No. M7868; wording: EMERGENCY EXIT STAIRS KEEP DOOR CLOSED.
          50.Policy & Projecting Wall Sign: Style No. M7854; wording: THANK YOU FOR NOT SMOKING (with graphic).
          51.Policy & Projecting Wall Sign: Style No. M7861; wording: EMERGENCY EXIT ONLY.
          52.Policy & Projecting Wall Sign: Style No. M7869; wording: EMERGENCY EXIT KEEP DOOR CLOSED.
          53.Policy & Projecting Wall Sign: Style No. M7870; wording: OXYGEN NO SMOKING NO OPEN FLAME (with graphic).
          54.Policy & Projecting Wall Sign: Style No. M7855; wording: (no smoking graphic only).
          55.Policy & Projecting Wall Sign: Style No. M7852; wording: NO FOOD OR DRINK (with graphic).
          56.Policy & Projecting Wall Sign: Style No. M7857; wording: THIS DOOR MUST BE LOCKED AT ALL TIMES.
          57.Policy & Projecting Wall Sign: Style No. M7866; wording: BIOHAZARD (with graphic).
          58.Policy & Projecting Wall Sign: Style No. M7860; wording: TELEPHONE (with graphic).
          59.Policy & Projecting Wall Sign: Style No. M7858; wording: AUTHORIZED PERSONNEL ONLY.
          60.Policy & Projecting Wall Sign: Style No. M7865; wording: WARNING! MICROWAVE IN USE.
          61.Policy & Projecting Wall Sign: Style No. M7863; wording: THIS IS NOT AN EXIT.
          62.Policy & Projecting Wall Sign: Style No. M7859; wording: FIRE EXTINGUISHER (with graphic).
 
          C.Architectural Signage System: Regal as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Color: ____________________.
          2.Color: As selected by Architect from manufacturer's full range of colors.
          3.ADA Restroom Sign: Style No. 66724; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: REST ROOM (with unisex graphic).
          4.ADA Restroom Sign: Style No. 66727; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: MEN (with graphic).
          5.ADA Restroom Sign: Style No. 66729; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: women (with symbol of access and graphic).
          6.ADA Restroom Sign: Style No. 66723; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: MEN (with symbol of access and graphic).
          7.ADA Restroom Sign: Style No. 66728; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: REST ROOM (w/symbol of access graphic).
          8.ADA Restroom Sign: Style No. 66718; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: ACCESSIBLE ENTRANCE (with graphic).
          9.ADA Restroom Sign: Style No. 66725; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: REST ROOM (with symbol of access and unisex graphic).
          10.ADA Restroom Sign: Style No. 66726; 7-3/4 inches (197 mm) by 7-3/4 inches (197 mm) with 5/8 inch (16 mm) letters and Braille; pressure sensitive adhesive mounting; wording: WOMEN (with graphic).
          11.Changeable Message Holder: Style No. 79872, with legal-size insert; 15-1/2 inches (394 mm) wide by 10 inches (254 mm) high; acrylic; blank.
          12.Changeable Message Holder: Style No. 79871, with letter-size insert; 12-1/2 inches (317 mm) wide by 10 inches (254 mm) high; acrylic; blank.
          13.Conference Room Sign: Style No. 66721; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with sliding panel; 3/4 inch (19 mm) letters and Braille, pressure sensitive adhesive mounting; wording: CONFERENCE ROOM OPEN / IN USE.
          14.Facility Sign: Style No. 66717; 7-1/2 inches (190 mm) by 7-1/2 inches (190 mm) with Braille and 3/4 inch (19 mm) white letters and blank insert; pressure sensitive adhesive.
          15.Facility Sign: Style No. 66715; 9 inches (229 mm) wide by (83 mm) inches high with Braille and 3/4 inch (19 mm) white letters; pressure sensitive adhesive.
 
          D.Architectural Signage System: Accent as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Color: ____________________.
          2.Color: As selected by Architect from manufacturer's full range of colors.
          3.ADA Restroom Sign: Style No. 79880; 8 inches (203 mm) by 8 inches (203 mm) Braille sign; wording: MEN (with graphic).
          4.ADA Restroom Sign: Style No. 79879; 8 inches (203 mm) by 8 inches (203 mm) Braille sign; wording: WOMEN (with graphic).
          5.ADA Restroom Sign: Style No. 79881; 8 inches (203 mm) by 8 inches (203 mm) Braille sign; wording: RESTROOM (with symbol of access and unisex graphic).
          6.ADA Restroom Sign: Style No. 79883; 8 inches (203 mm) by 8 inches (203 mm) Braille sign; wording: RESTROOM (with symbol of access and men graphic).
          7.ADA Restroom Sign: Style No. 79878; 8 inches (203 mm) by 8 inches (203 mm) Braille sign; wording: RESTROOM (with unisex graphic).
          8.ADA Restroom Sign: Style No. 79882; 8 inches (203 mm) by 8 inches (203 mm) Braille sign; wording: RESTROOM (with symbol of access and women graphic).
          9.Changeable Message Holder: Style No. 79876, with legal-size insert; 15-1/2 inches (394 mm) wide by 10 inches (254 mm) high; acrylic; blank.
          10.Changeable Message Holder: Style No. 79875, with letter-size insert; 12-1/2 inches (317 mm) wide by 10 inches (254 mm) high; acrylic; blank.
          11.Conference Room Sign: Style No. 79877; 6-1/2 inches (165 mm) by 6-1/2 inches (165 mm) with Open/In Use slide panel; wording: CONFERENCE ROOM OPEN / IN USE.
          12.Facility Sign: Style No. 79885; 11 inches (279 mm) wide by 4 inches (101 mm) high Braille sign.
          13.Facility Sign: Style No. 79886; 11 inches (279 mm) wide by 5 inches (127 mm) high Braille sign.
          14.Facility Sign: Style No. 79887; 7 inches (178 mm) by 7 inches (178 mm) Braille sign with blank insert.
          15.Facility Sign: Style No. 79884; 9 inches (229 mm) wide by 3-1/2 inches (89 mm) high Braille sign.
          16.Room Number Sign: Style No. 79888; 4 inches (101 mm) by 4 inches (101 mm) with Braille.
          17.Room Number Sign: Style No. 79890; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); 2 slots with Braille and 2 blank inserts.
          18.Room Number Sign: Style No. 79889; 5-1/2 inches (140 mm) by 5-1/2 inches (140 mm); 1 slot with Braille and 1 blank insert.
 
          E.Architectural Signage System: Emergency Marking as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; graphics and letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: _____________________.
          4.Sign Sizes: As specified in Schedule.
          5.Graphics: International symbols for indicated information.
          6.Wording: ______________________.
          7.Sign Frames: Manufacturer's standard.
 
          F.Architectural Signage System: Seton Acrylic Graphic Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; graphics and letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: 8 inches (203 mm) by 8 inches (203 mm).
          4.Sign Sizes: As specified in Schedule.
          5.Graphics: International symbols for indicated information.
          6.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
          7.Sign Frames: Manufacturer's standard.
 
          G.Architectural Signage System: Seton Acrylic Standard Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: _____ inches by ______ inches.
          4.Sign Sizes: As specified in Schedule.
          5.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
          6.Sign Frames: Manufacturer's standard.
 
          H.Architectural Signage System: Seton Acrylic Custom Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: _____ inches by ______ inches.
          4.Sign Sizes: As specified in Schedule.
          5.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
          6.Sign Frames: Manufacturer's standard.
 
          I.Architectural Signage System: Seton Acrylic Room Number Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: 4 inches (102 mm) by 4 inches (102 mm).
          4.Sign Sizes: As specified in Schedule.
          5.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
          6.Sign Frames: Manufacturer's standard.
 
          J.Architectural Signage System: Seton Acrylic Room Number Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Handicap accessibility, blue face; all others gray face; white graphics and lettering.
          2.Sign Size: 9 inches (229 mm) high by 6 inches (152 mm) wide by 1/8 inch (3 mm) thick.
          3.Sign Sizes: As specified in Schedule.
          4.Graphics: International symbols for indicated information.
          5.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
 
          K.Architectural Signage System: Seton Injection Molded Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Black face; white graphics and lettering.
          2.Sign Size: 8 inches (203 mm) high by 8 inches (203 mm) wide by 1/8 inch (3 mm) thick.
          3.Sign Sizes: As specified in Schedule.
          4.Graphics: International symbols for indicated information.
          5.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
 
          L.Architectural Signage System: Seton Indoor/Outdoor Braille Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Indoor/Outdoor Braille Signs: Tedlar and polycarbonate face, adhered to 1/8 inch (3 mm) thick back plate.
          2.Colors: Face color __________; letter color ________.
          3.Colors: Selected by Architect from manufacturer's full range of available colors.
          4.Sign Size: _____ inches by ______ inches.
          5.Sign Sizes: As specified in Schedule.
          6.Graphics: International symbols for indicated information.
          7.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
 
          M.Architectural Signage System: Seton Signway System as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Interchangeable Engraved Signs: Frames with interchangeable sign panels.
          2.Sign Types: As indicated.
          3.Colors: Face color __________; graphics and letter color ________.
          4.Colors: Selected by Architect from manufacturer's full range of available colors.
          5.Sign Size: _____ inches by ______ inches.
          6.Sign Sizes: As specified in Schedule.
          7.Graphics/Lettering: As indicated.
 
          N.Architectural Signage System: Seton Custom Size Engraved Room Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Face Material: Setonply flexible, stain-resistant, multi-layer acrylic.
          2.Face Material: Fluorescent multi-layer plastic.
          3.Face Material: Setonflex flexible, stain-resistant, multi-layer acrylic treated for outdoor use.
          4.Face Material: Setonite non-conductive abrasion-resistant plastic.
          5.Colors: Face color __________; graphics and letter color ________.
          6.Colors: Selected by Architect from manufacturer's full range of available colors.
          7.Sign Size: _____ inches by ______ inches.
          8.Sign Sizes: As specified in Schedule.
          9.Graphics/Lettering: As indicated.
          10.Lettering Style: ________________.
 
          O.Architectural Signage System: Seton Back-Engraved Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Back-Engraved Signs: Clear acrylic front face, letters/graphics engraved through color layer, then back-filled with letter color.
          2.Sign Types: As indicated.
          3.Colors: Face color __________; graphics and letter color ________.
          4.Colors: Selected by Architect from manufacturer's full range of available colors.
          5.Sign Size: _____ inches by ______ inches.
          6.Sign Sizes: As specified in Schedule.
          7.Graphics/Lettering: As indicated.
          8.Lettering style: ________________.
 
          P.Architectural Signage System: Engraved Metal Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Sign Types: Brass.
          2.Sign Types: Aluminum.
          3.Sign Types: As indicated.
          4.Colors: Face color __________; graphics and letter color ________.
          5.Colors: Selected by Architect from manufacturer's full range of available colors.
          6.Sign Size: _____ inches by ______ inches.
          7.Sign Sizes: As specified in Schedule.
          8.Graphics/Lettering: As indicated.
          9.Lettering Style: ________________.
 
          Q.Architectural Signage System: Seton Engraved Corridor Signs with Setonply faces engraved both sides as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; graphics and letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: _____ inches by ______ inches.
          4.Sign Sizes: As specified in Schedule.
          5.Graphics/Lettering: As indicated.
          6.Wall Bracket: Anodized aluminum, silver finish.
          7.Wall Bracket: Anodized aluminum, gold finish.
 
          R.Architectural Signage System: Seton Engraved Three-Dimensional Corridor Signs with Setonply faces as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color __________; graphics and letter color ________.
          2.Colors: Selected by Architect from manufacturer's full range of available colors.
          3.Sign Size: 5 inches (127 mm) high by 16 inches (406 mm) projection.
          4.Sign Sizes: As specified in Schedule.
          5.Graphics/Lettering: As indicated.
 
          S.Architectural Signage System: Seton Engraved Standard or Graphic Worded Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Sign Types: Standard worded sign.
          2.Sign Types: Graphic worded sign.
          3.Sign Types: As indicated.
          4.Colors: Face color __________; graphics and letter color ________.
          5.Colors: Selected by Architect from manufacturer's full range of available colors.
          6.Sign Size: _____ inches by ______ inches.
          7.Sign Sizes: As specified in Schedule.
          8.Graphics/Lettering: As indicated.
 
          T.Architectural Signage System: Acrylic Photoluminescent Custom Stair Identification Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color, photoluminescent; letter color: black.
          2.Sign Size: 12 inches by 12 inches (305 mm by 305 mm).
          3.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
          4.Sign Frames: Manufacturer's standard. (Black or White).
 
          U.Architectural Signage System: Photoluminescent Fire and Exit Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color, photoluminescent; letter color, red.
          2.Sign Sizes: 14 inches (356 mm) wide by 10 inches (254 mm) high; 20 inches (508 mm) wide by 14 inches (356 mm) high.
          3.Material: Pressure-sensitive polyester.
          4.Material: High performance plastic.
          5.Material: Aluminum.
 
          V.Architectural Signage System: GloBrite Photoluminescent Exit Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color, black; letter color, photoluminescent.
          2.Colors: Face color, green; letter color, photoluminescent.
          3.Colors: Face color, red; letter color, photoluminescent.
          4.Letter size: 13/16 inches (21 mm) wide stroke by 7 inches (178 mm) high.
          5.Sign Sizes: 15-1/4 inches (387 mm) wide by 8-1/4 inches (210 mm) high.
          6.Material: 0.035 inch (0.889 mm) thick steel frame with plastic panel.
          7.Glow Rating: Listed to UL924. Glows for 50 plus hours.
 
          W.Architectural Signage System: SetonGlo Front Office Fire Signs as manufactured by Seton Identification Products.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if signage is specified in Schedule at end of Part 3.
          1.Colors: Face color, photoluminescent; letter color, black.
          2.Sign Size: 7-7/8 inches by 7-7/8 inches (200 mm by 200 mm).
          3.Lettering: 5/8 inch (16 mm) high, raised 1/32 inch (0.8 mm), with Number 2 Braille coding.
          4.Sign Frames: Manufacturer's standard. (Black or White).
 
          X.Accessories: Installation accessories specified in manufacturer's instructions.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Locate signs in accordance with ADAAG requirements.
 
          C.Install signs plumb and square.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          **NOTE TO SPECIFIER ** If signage designations, copy, or descriptions are not specified in Part 2, retain one of two of the following paragraphs. Insert Signage Schedule on the drawings if paragraph below is retained.
 
          A.Refer to Signage Schedule as indicated.
          **NOTE TO SPECIFIER ** Complete and insert Signage Schedule below if paragraph below is retained.
 
          B.Signage Schedule as follows:
Room /LocationSign DesignationSign TypeColorMounting OptionTypestyle and ColorCopyGraphicNotes
 
         
END OF SECTION