| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Hadrian Inc., which is located at: 7420 Clover Avenue Mentor, OH 44060 USA Tel: (440) 942-9118 Fax: (440)942-9618 and 965 Syscon Road Burlington, ON L7L 5S3 CANADA Tel: (905) 333-0300 Fax: (905)333-1841 Web: http://www.hadrian-inc.com [ Click Here ] for more information. Metal lockers for team rooms, gymnasiums, schools, workplace, country club, etc. in both locked door and open front models. Emperor Lockers: The premium, all-purpose locker for schools, public or private institutions and businesses. Gladiator (Athletic) Locker: Stylish, durable and fully ventilated athletic lockers. Replacement Front Lockers: Hadrian's Replacement front lockers make old lockers better than new Hadrian Colors: Hadrian's 22 powder coated colors, including anti-graffiti and special effects finishes. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wardrobe lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Athletic lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Replacement front lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Locker benches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Concrete: Concrete locker bases as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04800 - Masonry Assemblies: Concrete masonry locker bases as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06100 - Rough Carpentry: Wall blocking for locker attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ADAAG - Americans with Disabilities Act, Accessibility Guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensioned drawings including plans, elevations, and sections to show locker locations and interfaces with adjacent substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Details of assembly, erection, anchorage and clearance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | LEED Certification: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Recycled Content Requirement for Lockers (LEED NC 2.1 MR Credit 4.1 and Credit 4.2): Lockers shall be manufactured using at least 50 percent recycled steel (36 percent post-commercial / 14 percent post-industrial). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Regional Requirement for Locker (LEED NC 2.1 MR Credit 5.1): Lockers shall be manufactured within 500 miles (800 km) of the Project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of installation and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide mock-up in area designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and installation are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Modify mock-up as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lockers shall be warranted for a period of two years against defective parts and workmanship, excluding vandalism and improper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Lockers shall be warranted for a period of five years against defective parts and workmanship, excluding vandalism and improper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lockers shall be warranted for a period of two years against defective parts and workmanship, excluding vandalism and improper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Hadrian Inc., which is located at: 7420 Clover Ave. ; Mentor, OH 44060; Tel: 440-942-9118; Email: request info; Web: www.hadrian-inc.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide all metal lockers from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | LOCKERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Standard Lockers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Emperor Locker as manufactured by Hadrian Manufacturing, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 72 inches (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Depth: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Depth: 15 inches (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Depth: 18 inches (455 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Depth: 21 inches (535 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Depth: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 10 inches (255 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Width: 15 inches (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Width: 18 inches (455 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tier: Refer to drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Tier: Single. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Tier: Double. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Tier: Triple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Tier: Four. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Tier: Five. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Tier: Six. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Doors: Doors shall be of a double-pan design consisting of an outer panel welded to an inner panel to form a rigid box construction that resists prying. The outer panel shall be double flanged on all four edges and the inner panel single flanged on all four edges, providing rigidity when both panels are welded together. A structural and sound deadening 1 inch (25 mm) cell honeycomb core shall be bonded to the inner surfaces. The door shall be flush with the frame and include a recessed handle and recessed number plate. Doors are hinged on the right and swing from left to right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Inner Panel: 24 gauge (0.607 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Outer Panel: 20 gauge (0.912 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Outer Panel: 16 gauge (1.519 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Frame: Both vertical members shall be not less than 16 gauge (1.519 mm) and formed into a rigid channel 5/8 inch (16 mm) wide exposed frame and 2-7/16 inches (62 mm) side depth. The frame shall be completed by 3 inches (76 mm) high top and bottom cross members of not less than 18 gauge (1.214 mm) formed as an open box channel and welded to the verticals. The bottom frames' full-width lintel extends back and down to form a rigid box to support the bottom shelf. Both vertical frame members shall be formed to offer a full-length 7/16 inch (11 mm) wide continuous door strike. The latch vertical member shall include a welded 11 gauge (3.030 mm) padlock hasp together with a 7/16 inch (11 mm) O.D. air-cushioned rubber bumper. No fasteners shall be exposed on fronts of locker doors or frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Body: Sides and backs shall be no less than 24 gauge (0.617 mm) and shall not contain extra unnecessary holes unless otherwise specifically used for the assembly of the lockers and accessories on the project. Edges shall be formed to provide a strong and rigid assembly when bolted or riveted together. Locker backs are flanged at right angles providing a triple thickness of metal at the back corner connections. Shelves, tops and bottoms shall be interchangeable, not less than 22 gauge (0.759 mm) and formed into a sturdy pan with a lip formed front edge for additional strength and safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Single Point Latching/Locking Device (Hasp Type): An 11 gauge (3.030 mm) 2 inches (51 mm) by 3/4 inch (19 mm) padlock hasp shall be securely welded to the continuous strike midway up on the frame and centered at the handle location. The hasp shall be formed to protrude through an extruded aluminum recessed handle, which is clip locked and bonded to the door. The handle's inner surface shall be concave and grooved for fingertip door control. To keep the door closed when not in use, a single 1/2 inch (13 mm) O.D. nylon friction catch shall be installed on the door to engage the frame. For multiple tier doors (3-tier and higher) a friction catch is not required for the middle door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Single Point Latching/Locking Device (Built-in Type): An 11 gauge (3.030 mm) security strike welded to the frame's continuous door strike. The lock bolt shall secure itself behind the strike. Access to the secured bolt shall be denied by the full length stop on the door frame and by the top lip of the strike projecting forward and fitting into a slot in the door, preventing the door and frame from being pulled apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Combination lock operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Key operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Coin/card operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Single Point Latching/Locking Device (Positive Latch Option): Spring loaded single point positive latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Hinge: A full-length 18 gauge (1.214 mm) continuous piano hinge shall be securely welded to the frame and fastened to the door with screws or rivets. Hinge shall maximize security and improve resistance to abuse and vandalism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Ventilation: Airflow is achieved through 4 sets of 5 unobstructed louvers 3/4 inch (19 mm) wide by 1/4 inch (6 mm) high in the vertical frame members. Provide 18 each 3/16 inch (5 mm) diameter perforations at outside perimeter of each top, shelf, and bottom to offer additional ventilation throughout the inside of each locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Number Plate: Each door shall have a high strength black laminated plastic number plate, 2-1/2 inches (64 mm) wide by 1-1/8 inches (29 mm) high with numbers not less than 7/16 inch (11 mm) high. Plates shall accommodate up to four digits, be nestled in a recess flush with door surface and shall be fastened to door with two rivets. Unless otherwise specified, lockers will be numbered consecutively from 1 - up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Interiors: Hooks are chrome plated steel with ball point heads and attached to shelves with two fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single-tier locker shall be one hat shelf and three coat hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Double and triple- tier lockers shall have three coat hooks per compartment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provide single prong coat hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provide double prong coat hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provide 1 inch (25 mm) O.D. coat rods with stainless steel brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Athletic Lockers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Gladiator Locker as manufactured by Hadrian Manufacturing, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 72 inches (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Depth: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Depth: 15 inches (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Depth: 18 inches (455 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Depth: 21 inches (535 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Depth: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 15 inches (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Width: 18 inches (455 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Tier: Refer to drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tier: Single. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Tier: Double. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Tier: Triple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Tier: Four. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Tier: Five. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Tier: Six. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Door Construction: Perforated double-pan design consisting of a 16 gauge (1.519 mm) outer panel welded to an 18 gauge (1.214 mm) inner panel to form a rigid box construction which is resistant to prying. The outer panel shall be double flanged on all four edges and the inner panel single flanged on all four edges, providing extraordinary rigidity when both panels are welded together. Within a solid center section of the one, two, and three-tier doors (approximately 4 inches (102 mm) above and 4 inches (102 mm) below recessed handle) a structural and sound deadening 1 inch (25 mm) cell honeycomb core is bonded to the inner surfaces and such area is separated with 20 gauge (0.912 mm) full width channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Door Construction, Six-Tier Configuration: 20 gauge (0.912 mm) outer and 20 gauge (0.912 mm) inner panels with standard recessed handle and number plate, without honeycomb core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Doors: The door shall be flush with the frame and include a recessed handle and recessed number plate. Doors are hinged on the right to swing from left to right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Ventilation: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Ventilation: Staggered 1/2 inch (13 mm) wide by 1 inch (25 mm) high oval perforations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Straight-through alignment at doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Offset alignment at doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Doors of one-tier, two-tier, three-tier, and four-tier shall be ventilated at upper and lower sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Six-tier doors shall be fully ventilated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Sides at exposed end conditions shall be perforated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Sides at exposed end conditions shall be solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Door Frames: Both vertical members shall be not less than 16 gauge (1.519 mm) and formed into a rigid channel 5/8 inch (16 mm) wide exposed frame and 2-7/16 inches (62 mm) side depth. The frame shall be completed by 3 inches (76 mm) high top and bottom cross members of not less than 18 gauge (1.214 mm) formed as an open box channel and welded to the verticals. The bottom frames' full-width lintel extends back and down to form a rigid box to support the bottom shelf. Both vertical frame members shall be formed to offer a full length 7/16 inch (11 mm) wide continuous door strike. The latch vertical member shall include a welded 11 gauge (3.030 mm) padlock hasp together with a 7/16 inch (11 mm) O.D. air-cushioned rubber bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Body: Sides shall be not less than 16 gauge (1.519 mm), ventilated with staggered 1/2 inch (13 mm) wide by 1 inch (25 mm) high oval perforations. Locker backs shall be solid, not less than 18 gauge (1.214 mm) with right angle flanges on each vertical side. (triple thickness of metal at back corner connections). Shelves, tops, and bottoms shall be not less than 16 gauge (1.519 mm), formed into a sturdy pan, interchangeable, flanged on all sides, with a lip formed front edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Single Point Latching/Locking Device (Hasp Type): An 11 gauge (3.030 mm) 2 inches (51 mm) by 3/4 inch (19 mm) padlock hasp shall be securely welded to the continuous strike midway up on the frame and centered at the handle location. The hasp shall be formed to protrude through an extruded aluminum recessed handle, which is clip locked and bonded to the door. The handle's inner surface shall be concave and grooved for fingertip door control. To keep the door closed when not in use, a single 1/2 inch (13 mm) O.D. nylon friction catch shall be installed on the door to engage the frame. For multiple tier doors (3-tier and higher) a friction catch is not required for the middle door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Single Point Latching/Locking Device (Built-in Type): A 11 gauge (3.030 mm) security strike welded to the frame's continuous door strike. The lock bolt shall secure itself behind the strike. Access to the secured bolt shall be denied by the full length stop on the door frame and by the top lip of the strike projecting forward and fitting into a slot in the door, preventing the door and frame from being pulled apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Combination lock operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Key operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Coin/card operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Single Point Latching/Locking Device (Positive Latch Option): Spring loaded single point positive latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Hinge: A full length heavy-duty 16 gauge (1.519 mm) continuous steel piano hinge shall be securely welded to the frame and fastened to the door with screws or rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Number Plates: Doors shall have a high strength black laminated plastic number plate 2-1/2 inches (64 mm) wide by 1 inch (25 mm) high with numbers not less than 7/16 inch (11 mm) high. Plates shall accommodate up to four digits, be nestled in a recess flush with door surface and shall be fastened to the door with two rivets. Unless noted otherwise, lockers will be numbered consecutively from 1-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Replacement Front Lockers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Replacement Front Locker as manufactured by Hadrian Manufacturing, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 72 inches (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 15 inches (380 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 18 inches (455 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tier: Single. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tier: Double. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Doors: Doors shall be of a double-pan design consisting of an outer panel welded to an inner panel to form a rigid box construction. The outer panel shall be double flanged on all four edges and the inner panel single flanged on all four edges, both panels are welded together. A structural and sound deadening 1 inch (25 mm) cell honeycomb core shall be bonded to the inner surfaces. The door shall be flush with the frame and include a recessed handle and recessed number plate. Doors are hinged on the right and swing from left to right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Inner Panel: 24 gauge (0.607 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Outer Panel: 20 gauge (0.912 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Outer Panel: 16 gauge (1.519 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Door Frames: Both vertical members shall be not less than 16 gauge (1.519 mm) steel formed into a rigid channel 5/8 inch (16 mm) wide with 1-1/8 inches (29 mm) side depth and completed by 3 inches (76 mm) high top and bottom cross members of not less than 18 gauge (1.214 mm) formed as an open box channel and welded to the verticals to provide a strong full length continuous door strike 7/16 inch (11 mm) wide. One to two rubber bumpers per door shall be attached to continuous strike and act as cushion door stops. Unobstructed ventilation is through 8 sets (4 on each vertical member) of 5 each chevron-styled louver 3/4 inch (19 mm) wide by 1/4 inch (6 mm) high, located at the face of the vertical frame members. The bottom louver in each set is slightly enlarged and rounded to easily accommodate entry of a self-tapping fastener. 16 gauge (1.519 mm) metal plates 7/8 inch (22 mm) wide by 2 inches (51 mm) high are welded behind the enlarged louver within the frame channel flush with its back surface to provide a solid joining point of contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Single Point Latching/Locking Device (Hasp Type): An 11 gauge (3.030 mm) 2 inches (51 mm) by 3/4 inch (19 mm) padlock hasp shall be securely welded to the continuous strike midway up on the frame and centered at the handle location. The hasp shall be formed to protrude through an extruded aluminum recessed handle, which is clip locked and bonded to the door. The handle's inner surface shall be concave and grooved for fingertip door control. To keep the door closed when not in use, a single 1/2 inch (13 mm) O.D. nylon friction catch shall be installed on the door to engage the frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Single Point Latching/Locking Device (Built-in Type): A 11 gauge (3.030 mm) security strike welded to the frame's continuous door strike. The lock bolt shall secure itself behind the strike. Access to the secured bolt shall be denied by the full length stop on the door frame and by the top lip of the strike projecting forward and fitting into a slot in the door, preventing the door and frame from being pulled apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Combination lock operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Key operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Coin/card operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Hinge: A full length 18 gauge (1.214 mm) continuous piano hinge shall be securely welded to the frame and fastened to the door with screws or rivets being no more than 6 inches (152 mm) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Ventilation: Air flow is achieved through 4 sets of 5 each chevron-styled louvers 3/4 inch (19 mm) wide by 1/4 inch (6 mm) high in the vertical frame members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Number Plate: Each door shall have a high strength black plastic number plate. 2-1/2 inch (64 mm) wide by 1 inch (25 mm) high with numbers not less than 7/16 inch (11 mm) high. Plates shall accommodate up to four digits, be nestled in a recess flush with door surface, and fastened to door with two rivets. Unless otherwise specified, lockers will be numbered consecutively from 1 - up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Concrete Bases: Refer to Section 03300 for requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Box Bases: 22 gauge (0.759 mm) galvanneal steel free from surface imperfections and contaminants with an epoxy polyester powder finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Z-Bases: 14 gauge mild cold rolled sheet steel free from surface imperfections and contaminants with an epoxy polyester powder finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tops: Flat for recessed application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tops: Slope tops shall be made of mild cold rolled sheet steel free from surface imperfections an epoxy polyester powder finish. The universal support pieces for Slope Tops shall be made from 20 gauge (0.912 mm) galvanneal steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide galvanneal steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 20 gauge (0.912 mm) material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 16 gauge (1.519 mm) material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Trim and Fillers: "U" fillers shall be made of 18 gauge (1.214 mm) and all other trim and fillers shall be made of 24 gauge (0.617 mm) mild cold rolled sheet steel free from surface imperfections and contaminants with an epoxy polyester powder finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide galvanneal steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | BENCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Locker Benches: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Solid Maple hardwood, urethane coated, 1-1/4 inches (32 mm) by 9-1/2 inches (241 mm) by length indicated, corners rounded and sanded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Laminated hardwood, urethane coated, 1-1/4 inches (32 mm) by 9-1/2 inches (241 mm) by length indicated, corners rounded and sanded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 3 feet (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 4 feet (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 5 feet (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: 6 feet (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Length: 7 feet (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Length: 8 feet (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Length: 10 feet (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Length: 12 feet (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locker Pedestals: 1/4 inch (6 mm) by 3 inches (76 mm) aluminum bar, 12-1/2 inches (318 mm) at widest point. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pedestals shall be supplied with floor anchors for stationary fixed installation, or rubber leveling glides for moveable (non-stationary installation). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Benches up to 8 feet (2438 mm) long shall have two pedestals, 8 feet (2438 mm) and up shall have three pedestals. Overall height of bench assembly is 16-1/2 inches (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Epoxy Powder Coating: Steel parts and aluminum pedestals shall be thoroughly machine cleaned, phosphatised, and finished with a high performance epoxy powder coating, baked on to provide a uniform, smooth, protective finish. Door and frame colors shall be selected from Hadrian's standard decorator colors including "special effects" colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
Locker frames to be standard as Black #510, although the other standard colors are available without price increase. All interior body parts are finished in standard Light Grey #535. Special colors, including special powder-coating textures are provided and priced on request. ** NOTE TO SPECIFIER ** Doors and frames are available in different colors. Gladiator lockers are provided with body parts finished in the same color as selected for doors and frames. If two-toning is preferred, doors may be painted in a different Hadrian color. Delete color options not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Color: As selected from Hadrian’s powder coated color card. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Frame Color: As selected from Hadrian’s powder coated color card. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Each locker built shall have a door mounted in a frame. Individual top, bottom, side, back, shelves, with a common side separating compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Materials are completely asbestos free. The paint used shall be a powder coating completely free of all lead and chromate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | No fasteners shall be exposed on fronts of locker doors and frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sliding rods, springs, turnhandles or moving latches are not permitted for latching/locking devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install metal lockers and accessories at locations shown in accordance with manufacturer's instructions. Install lockers plumb, level, and square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Assemble lockers by riveting, to provide solid permanent fastening while allowing for faster removal by drilling where future rearrangement of lockers or replacement of damaged parts may be required. If acceptable to Architect, bolted assembly will be acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install locks in sequence after all lockers have been installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install number plates in sequence after all lockers have been installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install benches by fastening bench tops to pedestals and securely anchoring to the floor using rubber leveling glides or appropriate anchors for the floor material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust doors and latches to operate without binding. Verify that latches are operating satisfactorily. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up with factory-supplied paint and repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||