| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Scranton Products, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Scranton, PA 18505 Toll Free Tel: (800) 445-5148 Fax: (800) 551-6993 Email: info@scrantonproducts.com Web: http://www.scrantonproducts.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Together, the brands of Scranton Products offer the most comprehensive and trusted line of innovative products that add functional and aesthetic value, superior performance, durability, minimal maintenance, lower life cycle cost and sustainability. Specify and install Scranton Products brands with confidence - the most recognized and trusted names in locker systems, bathroom partitions, counter tops, shower stalls and more. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locker benches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Anchorage/blocking for attachment of lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Drawings shall be submitted showing individual locker size and overall dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 3 inches square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: A company regularly engaged in manufacture of products specified in this section, and whose products have been in satisfactory use under similar service conditions for not less than 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: A company regularly engaged in installation of products specified in this Section, with a minimum of 5 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locker components shall be stored flat until assembly. All finishes shall be protected from soiling and damage during handling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer guarantees its plastic against breakage, corrosion, and delamination under normal conditions for 25 years from the date of receipt by the customer. If materials are found to be defective during that period for reasons listed above, the materials will be replaced free of charge. (Labor not included in warranty.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Scranton Products, which is located at: 801 E. Corey St. ; Scranton, PA 18507; Toll Free Tel: 800-445-5148; Email: request info; Web: www.scrantonproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. Lockers constructed of other materials, including materials with a core and not of solid plastic, will not be acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | LOCKERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design: Open Small Storage Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: TuffTike Cubby Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Design: Athletic Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Tufftec Solid Plastic Athletic Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lockable vented storage with lockable lift-up lid and open storage compartments as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hanging storage with 4-hanging storage hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design: Storage Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: TuffTec Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vertical Stack: One tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vertical Stack: Two tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vertical Stack: Three tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vertical Stack: Four Tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Vertical Stack: Five tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Vertical Stack: Six tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Size: Individual and stack height as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Locker Depth: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Locker Depth: 15 inches (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Locker Depth: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Locker Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Locker Width: 15 inches (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Locker Width: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Padlock hasp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | One top-mounted, two-pronged plastic coat hook (1, 2 and 3 tier only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Horizontal venting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Continuous hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Continuous security latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Lattice venting (full and horizontal). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Slope top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Built-In combination lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Coin return lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Combination padlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Built-in key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Bases shall be supplied 4 inches (102 mm) high, black unless otherwise specified. Locker bases shall be fabricated from 1 inch (25 mm) or 3/4 inch (19mm) black plastic. Bases are assembled in the field. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CONSTRUCTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Locker doors and frames shall be made from high impact, high density polyethylene (HDPE) formed under high pressure into solid plastic components 1/2 inch (13 mm) thick with homogeneous color throughout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sides, tops, bottoms, backs, and shelves shall be made from high impact, high density, polyethylene (HDPE) formed under pressure into solid plastic components 3/8 inch (9.5 mm) thick with homogenous natural color throughout. Components shall have machined edges to accept assembly brackets and be prepared for dovetail connections. Out sides, insides, tops, bottoms, backs, dividers and shelves shall be natural in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide end panels and filler panels of plastic material in color of locker unless noted otherwise as an accent color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Continuous latch shall be made from high impact HDPE plastic and capable of accepting various locking mechanisms. The spring-loaded latch shall be securely fastened to the entire length of the door providing a quiet positive latching function. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Door hinge shall be made from heavy duty extruded aluminum with a powder coating in black or silver. Door hinge shall be full length assembled onto the door and front. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Assembly profile shall be full height of the lockers. Profile shall be made from PVC plastic and snapfit assemble onto locker sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Coat hooks shall be two-prong and made from high impact plastic. Hooks shall be mounted to bottom of the shelf or divider, one each per door opening. (Standard on Single, Double and Triple tier lockers only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lockers shall be constructed from High Density Polyethylene (HDPE) resins. Material shall be fabricated from polymer resins compounded under high pressure, forming a single component which is waterproof, nonabsorbent and has a self-lubricating surface that resists marks from pens, pencils, markers and other writing instruments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Plastic components shall resist deterioration and discoloration when subjected to any of the following: acetic acid 80%, acetone, ammonia 12%, ammonium phosphate, bleach 12%, borax, brine, caustic soda, chlorine water, citric acid, copper chloride, core oils, hydrochloric acid 40%, hydrogen peroxide 30%, isopropyl alcohol, lactic acid 25%, lime sulfur, nicotine, potassium bromide; soaps, sodium bicarbonate, trisodium phosphate, urea, urine and vinegar. (Testing in accordance with corrosion testing procedure established by the United States Plastic Corporation.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | All HDPE components shall have a smooth "orange peel" finish. Locker doors and door frames shall be the same color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Desert Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Midnight Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Charcoal Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Cappuccino. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Sandcastle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Glacier Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Locker components shall be fabricated square and rigid with a finish free of scratches and chips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Solid plastic locker components shall snap together at profile connections or slide together at dovetail connections for easy assembly and shall provide a solid and secure anti-racking book case component construction for clean lines and precise reveals. Adjacent lockers shall share a common side panel. Locker units shall be manufactured for assembly in a group of no more than three adjacent lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | BENCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Locker room bench tops shall be 1-1/2 inches (38 mm) thick with all edges rounded to a 1/4 inch (6 mm) radius. Standard bench top size is 9-1/2 inches (241 mm) wide by length not to exceed 96 inches (2438 mm) for one single piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel pedestals shall be 16-1/4 inches (413 mm) high, secured to bench tops with stainless steel tamper resistant Torx head screws and secured to the floor using lead expansion shields with 2 inches (51 mm) stainless steel Phillips head machine bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Plastic pedestals shall be 16-1/8 inches (410 mm) high, secured to the bench tops with stainless steel tamper resistant Torx head screws and secured to the floor using lead expansion shields with 2 inches (51 mm) stainless steel Phillips head machine bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Aluminum pedestals shall be 16 inches (406 mm) high, and secured to bench tops with stainless steel tamper resistant Torx head screws and secured to the floor using lead expansion shields with 2 inches (51 mm) stainless steel Phillips head machine bolts | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Bench Top Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Midnight Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Charcoal Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Beige Flint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Grey Slate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Glacier Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Cappuccino. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Sandcastle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Report discrepancies to the architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install lockers at the location shown in accordance with the manufacturers' instructions for plumb, level, rigid and flush installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor the units to the wall studs through the locker back and to the floor using 1-1/2 inches (38 mm) tapcon screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Lockers can be either floor-mounted or installed on a 4 inch (102 mm) high base as scheduled or indicated. Floor or base shall be level for proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||