| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Spec-Rite Designs LLC., which is located at: 1054 Central Industrial Dr. St. Louis, MO 63110 Tel: (877) 249-6864 Fax: (314) 771-4597 Email: info@specritedesigns.com Web: www.Specritedesigns.com . Spec-Rite Designs manufactures a wide variety of products utilizing solid phenolic sheets. Products include: Design-Tec® Lockers, DesignRite® Partitions, DesignLine® Cabinets and other products including vanity and laboratory tops, work surfaces and institutional furniture. Phenolic material provides uncompromising durability allowing it to maintain an attractive appearance despite aggressive use. Our products are ideal for industrial labs, schools, hospitals, health and athletic facilities, recreation centers and military bases around the globe. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Storage Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage Cubbies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Athletic Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Locker Room Benches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Concrete walls prepared to receive equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04200 - Masonry Units: CMU walls prepared to receive equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05100 - Structural Metal Framing: Metal wall framing prepared to receive equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06100 - Rough Carpentry: Wood wall framing prepared to receive equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings indicating room sizes, layout, dimensions, material thickness, size and location of units and unit identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 4 inches (101mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Single manufacturer with a minimum of ten (10) years experience will provide all primary products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified in this section will install all products listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to the owner or owners representative an executed copy of Spec-Rite Designs, LLC 10-year warranty against defects in material and 2 years against workmanship signed by an authorized representative of Spec-Rite Designs, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Spec-Rite Designs LLC, which is located at: 1054 Central Industrial Dr. ; St. Louis, MO 63110; Toll Free Tel: 877-249-6864; Email: info@specritedesigns.com; Web: www.Specritedesigns.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panels: Decorative papers impregnated with the melamine resin on faces with a clear protective overcoat and integrally compression molded within a core consisting of phenolic resin impregnated kraft paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fire resistance: Core meets Underwriters Laboratories (UL) Class A fire resistance per ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire resistance: Core meets Underwriters Laboratories (UL) Class B fire resistance per ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Core Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Core Color: Natural/Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Core Color: Thru-Color | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior Color: Manufacturer’s standard stocking color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Color: Manufacturer’s full color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Doors and Ancillary Panels: As selected by the architect from the manufacturer’s standard stocking color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Doors and Ancillary Panels: As selected by the architect from the manufacturer’s full color range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Doors and Ancillary Panels: _____________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Doors: 1/2 inch (13mm) thick solid phenolic composite material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Corners: Rounded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Edges: Crescent profile; machine polished and free from tooling imperfections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Limit Arm: Provide stainless steel limit arm to allow maximum opening to 90 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Fastening: Through Bolted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Fastening: Blind Fixing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bodies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exposed Edges: Straight profile; eased edges to remove sharpness; machine polished and free from tooling imperfections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tops, Bottoms, and Intermediate Shelves: 1/2 inch (13mm) thick solid phenolic composite material with ventilation holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Backs: 1/8 inch (3mm) thick solid phenolic composite material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sides: 5/16 inch (8mm) thick solid phenolic composite material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bench Lid: 1/2 inch (13mm) thick solid phenolic composite material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Lower Storage Bottom and Front: 1/2 inch (13mm) thick solid phenolic composite material with ventilation holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ancillary Panels: Finished end panels and closures fabricated of 1/2 inch (13mm) thick solid phenolic composite material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fasteners: Stainless Steel - Grade 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Reinforcement: Aluminum or metal profiles for reinforcements are not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Stainless Steel - Grade 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Quantity: Three (3) for full height doors and two (2) for multi-tier units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interior Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: Stainless Steel – Grade 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Top Hook: Two-prong; one per opening or 1, 2 and “Z” tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Side Hook: Single prong; two per opening for 1, 2 and "Z" tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Limit Arm: Grade 304 stainless steel arm limiting door operation to 90 degrees or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Bench Lid Dampener: 1 hydraulic dampener(s) per bench lid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bench Lid Dampener: 2 hydraulic dampener(s) per bench lid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Ventilation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interior Vent: Provide six 3/8 inch (10mm) diameter ventilation holes on tops, bottoms, and intermediate shelves. Provide three 3/8 inch (10mm) diameter ventilation holes on 'Z' type intermediary shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Vent: Provide minimum of 20 square inches opening of front ventilation for full tier 12 inches (305mm) wide by 72 inches (1829mm) high. For other styles, provide front ventilation 1.43 square inches (9.2 square cm) per lineal foot (305mm) of door perimeter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Adjustable ABS Plastic mounting-leveling leg - 3 3/4 inches (96mm) adjustable to 5 1/2 inches (140mm) furnished with locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curb mounted base furnished by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Number of Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 1 Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 2 Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 3 Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 4 Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 5 Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 6 Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 2 - Z Type Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Number of Tiers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 1 Tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 2 Tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 3 Tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 4 Tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 5 Tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 6 Tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ______ Tiers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Overall Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 59 3/4 inches (1518mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 71 3/4 inches (1822mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Custom Size: _________ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Overall Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 15 inches (381mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 27 inches (686mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Custom Size: _________ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Overall Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 12 3/8 inches (314mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 15 3/8 inches (391mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 18 3/8 inches (467mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 20 3/8 inches (518mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 24 3/8 inches (620mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 11 3/4 inches (298mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 14 3/4 inches (375mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 17 3/4 inches (451mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | 19 3/4 inches (502mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | 23 3/4 inches (603mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Custom Size: _________ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES AND OPTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Locking System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation for padlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Kenstan spring-bolt key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Medeco high security key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Safe-O-Mat coin retain key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Safe-O-Mat coin return key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Safe-O-Mat card operated key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | MasterLock built-in combination lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Real Lock combination lock with matching keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Other: ______________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Unit Top: Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Unit Top: Sloping from 1/4 inch (6mm) thick solid phenolic composite material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Door Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Number Plates: Identification plates to be stainless steel with engraved numbers and surface mounted with permanent adhesive integral with the locking mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number Plates: Brushed Aluminum Disk 1 1/2 inch (38mm) diameter with permanent adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number Plates: Brass Disk 1 1/2 inch (38mm) diameter with permanent adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number Plates: Stainless Steel Disk 1 1/2 inch (38mm) diameter with permanent adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Number Plates: Plastic plate with black background with white font. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Font: Minimum 1/2 inch (13mm) high and up to four alphanumeric characters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Numbering sequence to be provided by architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Hang Rod: Chrome plated zinc, galvanized, cadmium-coated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Additional Door Ventilation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Holes through door in diamond pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Holes through door in a circular pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Other __________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ADA Accessibility Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shelf Kit: Acts as false bottom to meet reach range requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Kit: Includes additional door handle to meet door pull requirements and includes handicap signage, logo, or similar identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Where lockers are provided in accessible spaces, at least five (5) percent but no less than one (1) of each type of locker will comply with accessibility guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Where lockers are provided in accessible spaces, at least ______ (_) percent but no less than ________ (_) of each type of locker will comply with accessibility guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SOLID PHENOLIC BENCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Non-Integral H-frame: 2 inch by 2 inch (51mm x 51mm) powder coated aluminum frame adjustable from 18 inch (457mm) to 22 inch (559mm) high, with minimum of 1/2 inch (13mm) thick bench top, 13 inch (330mm) wide bench top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Integral H-frame: 2 inch by 2 inch (51mm x 51mm) powder coated aluminum frame adjustable from 18 inch (457mm) to 22 inch (559mm) high, with minimum of 1/2 inch (13mm) thick bench top, 13 inch (330mm) wide bench top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Non-Integral Pedestal Mounting: 2 inch by 2 inch (51mm x 51mm) powder coated aluminum frame. 18 inch (457mm) high, with 3/4 inch (19mm) thick, 12 inch wide bench top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Non-Integral Wall Mounting: Powder coated aluminum brackets with 3/4 inch (19mm) thick, 12 inch wide bench top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in locations as shown on contract drawings in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install plumb, level, square, rigid, and flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install all required trim, fillers, end panels, and closures per manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Use hardware supplied or recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Attach number plates to doors as indicated on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND ADJUSTMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean all surfaces in accordance with manufacturer's instructions. Do not use abrasive cleaners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust doors and locks for smooth operation without binding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lubricate door hinges and locks per manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||