MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 10504
 
         
WEAPONS LOCKERS AND ACCESSORIES
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Fasco Security Products ; products.
.
This section is based on the products of Fasco Security Products , which is located at:
14522 Naples St.
Ham Lake, MN 55304
Tel: 763-434-9841
Fax: 763-208-0979
Email: request info
Web: www.fascosecurityproducts.com
[ Click Here ] for additional information.
Fasco Security Products manufactures the highest quality gun lockers, evidence security lockers, and security gun cabinets. These high security products protect contents and ensure that the weapons & evidence securely pass thru only the proper hands. Fasco Security Products are used by all types of law enforcement, military, and government officers, such as those working for the CIA, FBI, and US Customs & Homeland Security. Each police locker is specifically designed for use in law enforcement, including high security jails and prisons, courtrooms, police stations & evidence rooms.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Pistol Lockers.
 
          B.High Security Gun Cabinets
 
          C.Evidence Lockers
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-in-place Concrete; placement of anchors.
 
          B.Section 04810 - Unit Masonry Assemblies; placement of anchors.
 
          C.Section 05500 - Metal Fabrications: Anchoring devices.
 
          D.Section 06100 - Rough Carpentry: Wall blocking, framing prepared to receive lockers, furring, blocking, and shims for locker attachment.
 
          E.Section 09250 - Gypsum Board: Interior wall finishes.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide drawings as necessary to detail the plan, section and elevation of each unit and the layout of each unit or bank of lockers.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of cable tension and periodic cleaning and maintenance of all railing and infill components.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer with a minimum of 10 years documented experience manufacturing products specified in this section.
 
          B.Installer Qualifications: Single installer with a minimum of five years documented experience installing products of the same type and scope as specified in this section.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.6SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Provide manufacturers five year limited warranty. Warranty shall include all defects in material and workmanship, excluding finish, vandalism and improper installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Fasco Security Products , which is located at: 14522 Naples St. ; Ham Lake, MN 55304 ; Tel: 763-434-9841; Fax: 763-208-0979 ; Email: request info; Web: www.fascosecurityproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable.
 
          2.2PISTOL LOCKERS (GUN LOCKERS)
 
          A.FC-700 Pistol Locker: Heavy Duty Law Enforcement Pistol Lockers.
          1.Size: Each compartment is 10 inches wide by 10 inches deep by 8 inches high.
          ** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete those not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.3 compartment, 10 inches wide by 24 inches high by 10 inches deep.
          b.4 compartment, 20 inches wide by 16 inches high by 10 inches deep.
          c.6 compartment, 20 inches wide by 24 inches high by 10 inches deep.
          d.9 compartment, 30 inches wide by 24 inches high by 10 inches deep.
          e.12 compartment, 40 inches wide by 24 inches high by 10 inches deep.
          2.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          3.Body of Lockers:
          a.Body is constructed of 1 continuous piece of 10 gauge cold rolled or hot rolled pickled and oiled steel sheet
          b.Back is solid sheet of 10 gauge cold rolled sheet steel welded to frames of sides
          c.Internal framing and door stops are 10 gauge steel frame, cut out to form a continuous frame around each compartment door.
          d.Line each compartment body with 1/8 inch thick out door felt lining.
          4.Frame: Each unit is framed with a 2 inch by 2 inch by 1/8 inch steel angle frame, welded to the body for either surface mount, recess mount or semi recess mount.
          5.Doors: Doors are 10 gauge steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          6.Locks: Each compartment provided with a Master # 1714 zinc plated snap lock, bolted to the door with 2- #10 tamper resistant screws
          7.Hinges: 16 gauge continuous piano hinge welded to the door and frame, recessed into the frame for no access to the hinge pin.
          8.Provide fasteners and anchorage devises to install lockers.
          9.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
          ** NOTE TO SPECIFIER ** Select the following optional paragraphs if required and delete if not required.
          10.Outdoor Prep: Prep lockers for outdoor installation. Each locker is zinc plated and coated with an outdoor powder coat finish and each compartment door sealed with a neoprene gasket.
 
          B.Pistol locker spec FLC-707: Light Duty Law Enforcement Pistol Lockers.
          1.Size: Each compartment is 10 inches wide by 10 inches deep by 8 inches high.
          ** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete those not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.1 compartment FLC-707-1 Table Mount.
          b.1 compartment FLC-707-1W Wall Mount.
          c.4 compartment FLC-707-4 Table Mount.
          d.4 compartment FLC-707-4W Wall Mount.
          2.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          3.Body of Lockers:
          a.Body is constructed of 1 continuous piece of 16 gauge cold rolled or hot rolled pickled and oiled steel sheet
          b.Back is solid sheet of 16 gauge cold rolled sheet steel welded to frames of sides
          c.Internal framing and door stops are 16 gauge steel frame, cut out to form a continuous frame around each compartment door.
          d.Line each compartment body with 1/8 inch thick outdoor felt lining.
          4.Doors: Doors are 16 gauge steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          5.Locks: Each compartment is locked with a grooved key cam lock, individually keyed and master keyed. Mount locks with safety slot in door to resist failure of lock when door is pried open.
          6.Hinges: 16 gauge continuous piano hinge welded to the door and riveted to frame.
          7.Provide fasteners and anchorage devises to install lockers.
          8.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
 
          C.Pistol locker spec FL-708: Heavy Duty Law Enforcement Pistol Lockers.
          1.Size: Each compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep.
          ** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete those not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.3 compartment, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          b.4 compartment, 35 inches wide by 16 inches high by 6 inches deep.
          c.6 compartment, 20 inches wide by 20 inches high by 6 inches deep.
          d.9 compartment, 35 inches wide by 29-1/2 inches high by 6 inches deep.
          e.9 compartment, 52-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          2.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          3.Body of Lockers:
          ** NOTE TO SPECIFIER ** Select the following paragraphs for steel lockers and delete the stainless steel lockers below.
          a.Body is constructed of 1 continuous piece of 10 gauge cold rolled or hot rolled pickled and oiled steel sheet.
          b.Back is solid sheet of 10 gauge cold rolled sheet steel welded to frames of sides .
          c.Internal framing and door stops are 10 gauge steel frame, cut out to form a continuous frame around each compartment door.
          d.Line each compartment body with 1/8 inch thick out door felt lining.
          ** NOTE TO SPECIFIER ** Select the following paragraphs for stainless steel lockers and delete the steel lockers above delete those not required.
          e.Body is constructed of 1 continuous piece of 10 gauge 304 stainless steel sheet.
          f.Back is solid sheet of 10 gauge 304 stainless steel sheet welded to frames of sides .
          g.Internal framing and door stops are 10 gauge 304 stainless steel frame, cut out to form a continuous frame around each compartment door.
          h.Line each compartment body with 1/8 inch thick out door felt lining.
          4.Frame:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel lockers and delete the one not required.
          a.Each unit is framed with a 2 inch by 2 inch by 1/8 inch steel angle frame, welded to the body for either surface mount, recess mount or semi recess mount.
          b.Each unit is framed with a 2 inch by 2 inch by 1/8 inch 304 stainless steel angle frame, welded to the body for either surface mount, recess mount or semi recess mount.
          5.Doors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel lockers and delete the one not required.
          a.Doors are 10 gauge steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          b.Doors are 10 gauge 304 stainless steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          6.Locks: Each compartment provided with a Master # 1714 zinc plated snap lock, bolted to the door with 2- #10 tamper resistant screws
          7.Hinges: 16 gauge continuous piano hinge welded to the door and frame, recessed into the frame for no access to the hinge pin.
          8.Provide fasteners and anchorage devises to install lockers.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel locker finishes and delete the one not required.
          9.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
          10.Finish: Provide bead blast finish on stainless steel.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel lockers and delete the one not required.
          11.Outdoor Prep: Prep lockers for outdoor installation. Each locker is zinc plated and coated with an outdoor powder coat finish and each compartment door sealed with a neoprene gasket.
          12.Outdoor Prep: Prep stainless steel lockers for outdoor installation. Each compartment door sealed with a neoprene gasket.
 
          D.Pistol locker spec FL-708: Heavy Duty Law Enforcement Pistol/Rifle Lockers.
          1.Type:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.FGL-708-6/3 Heavy duty Law Enforcement Pistol/ Rifle Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          b.FGL-708-9/3 Heavy duty Law Enforcement Pistol/ Rifle Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          2.Size: Each pistol compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep. Each rifle compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep.
          3.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          4.Body of Lockers:
          ** NOTE TO SPECIFIER ** Select the following paragraphs for steel lockers and delete the stainless steel lockers below.
          a.Body is constructed of 1 continuous piece of 10 gauge cold rolled or hot rolled pickled and oiled steel sheet.
          b.Back is solid sheet of 10 gauge cold rolled sheet steel welded to frames of sides .
          c.Internal framing and door stops are 10 gauge steel frame, cut out to form a continuous frame around each compartment door.
          d.Line each compartment body with 1/8 inch thick out door felt lining.
          ** NOTE TO SPECIFIER ** Select the following paragraphs for stainless steel lockers and delete the steel lockers above delete those not required.
          e.Body is constructed of 1 continuous piece of 10 gauge 304 stainless steel sheet.
          f.Back is solid sheet of 10 gauge 304 stainless steel sheet welded to frames of sides .
          g.Internal framing and door stops are 10 gauge 304 stainless steel frame, cut out to form a continuous frame around each compartment door.
          h.Line each compartment body with 1/8 inch thick out door felt lining.
          5.Frame:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel lockers and delete the one not required.
          a.Each unit is framed with a 2 inch by 2 inch by 1/8 inch steel angle frame, welded to the body for either surface mount, recess mount or semi recess mount.
          b.Each unit is framed with a 2 inch by 2 inch by 1/8 inch 304 stainless steel angle frame, welded to the body for either surface mount, recess mount or semi recess mount.
          6.Doors:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel lockers and delete the one not required.
          a.Doors are 10 gauge steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          b.Doors are 10 gauge 304 stainless steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          7.Locks: Each compartment provided with a Master # 1714 zinc plated snap lock, bolted to the door with 2- #10 tamper resistant screws
          8.Hinges: 16 gauge continuous piano hinge welded to the door and frame, recessed into the frame for no access to the hinge pin.
          9.Provide fasteners and anchorage devises to install lockers.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel locker finishes and delete the one not required.
          10.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
          11.Finish: Provide bead blast finish on stainless steel.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for steel or stainless steel lockers and delete the one not required.
          12.Outdoor Prep: Prep lockers for outdoor installation. Each locker is zinc plated and coated with an outdoor powder coat finish and each compartment door sealed with a neoprene gasket.
          13.Outdoor Prep: Prep stainless steel lockers for outdoor installation. Each compartment door sealed with a neoprene gasket.
 
          2.3HIGH SECURITY GUN CABINETS
 
          A.FLC-717 Weapon Cabinet Specification: Law Enforcement Weapon Lockers.
          1.Type:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.FLC -717-10R, 10 Pistol Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          b.FLC -717-20, 20 Pistol Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          c.FLC -717-5R8P, 5 Rifle and 8 pistol Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep..
          d.FLC -717-6, 6 pistol Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          e.FLC -717-8, 8 pistol Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          f.FLC -717-10, 10 pistol Lockers, 17-1/2 inches wide by 29-1/2 inches high by 6 inches deep.
          2.Size: Each pistol compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep. Each rifle compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep.
          3.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          4.Body of Lockers:
          ** NOTE TO SPECIFIER ** Select the following paragraphs for steel lockers and delete the stainless steel lockers below.
          a.Body is constructed of 1 continuous piece of 16 gauge cold rolled or hot rolled pickled and oiled steel sheet.
          b.Back is solid sheet of 16 gauge cold rolled sheet steel welded to frames of sides .
          c.Internal framing and door stops are 16 gauge steel frame, cut out to form a continuous frame around each compartment door.
          d.Line each compartment body with 1/8 inch thick out door felt lining.
          5.Doors: Doors are 16 gauge steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          6.Locks: Each compartment locked with a grooved key cam lock, individually keyed and master keyed.
          7.Hinges: 16 gauge continuous piano hinge welded to the door and frame, recessed into the frame for no access to the hinge pin.
          8.Provide fasteners and anchorage devises to install lockers.
          9.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
 
          B.FLGC Weapon Cabinet Spec EAGLE PEAK PRODUCTS
          1.Type:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.FLGC -700, 10 or 12 Rifle Lockers, 36 inches wide by 48 inches high by 15 inches deep.
          b.FLGC -700, 12 Rifle Lockers, 42 inches wide by 48 inches high by 15 inches deep.
          c.FLGC -700, 15 Rifle Lockers, 44 inches wide by 48 inches high by 15 inches deep.
          d.FLGC -700, 10 or 12 Rifle Lockers, 36 inches wide by 65 inches high by 15 inches deep.
          e.FLGC -700, 12 Rifle Lockers, 42 inches wide by 65 high by 15 inches deep.
          f.FLGC -700, 15 Rifle Lockers, 44 inches wide by 65 inches high by 15 inches deep.
          g.FLGC -700, 10 or 12 Rifle Lockers, 36 inches wide by 77 inches high by 15 inches deep.
          h.FLGC -700, 12 Rifle Lockers, 42 inches wide by 77 inches high by 15 inches deep.
          i.FLGC -700, 15 Rifle Lockers, 44 inches wide by 77 inches high by 15 inches deep.
          j.FLGC -700, 10 or 12 Rifle Lockers, 36 inches wide by 84 inches high by 15 inches deep. Tall enough for 2 rows of rifle racks.
          k.FLGC -700, 12 Rifle Lockers, 42 inches wide by 84 inches high by 15 inches deep. Tall enough for 2 rows of rifle racks.
          l.FLGC -700, 15 Rifle Lockers, 44 inches wide by 84 inches high by 15 inches deep. Tall enough for 2 rows of rifle racks.
          2.Size: Each pistol compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep. Each rifle compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep.
          3.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          4.Body of Lockers:
          ** NOTE TO SPECIFIER ** Select the following paragraphs for steel lockers and delete the stainless steel lockers below.
          a.Body is constructed of 1 continuous piece of 16 gauge cold rolled or hot rolled pickled and oiled steel sheet.
          b.Back is solid sheet of 16 gauge cold rolled sheet steel welded to frames of sides .
          c.Internal framing and door stops are 16 gauge steel frame, cut out to form a continuous frame around each compartment door.
          d.Line each compartment body with 1/8 inch thick out door felt lining.
          5.Doors: Doors are 16 gauge steel, cut out to fit so the face is flush with the front of the cabinet to resist prying.
          6.Locks: Each Unit shall be locked with a grooved key cam lock in T handle with a 3 point latch, individually keyed and master keyed
          7.Hinges: 16 gauge continuous piano hinge welded to the door and frame, recessed into the frame for no access to the hinge pin.
          8.Rests: Each rifle space to consist of a 16 gauge steel barrel rest with pegs on back to adjust to barrel length. Bottom of cabinet contains butt dividers to accommodate the number of rifles.
          9.Provide fasteners and anchorage devises to install lockers.
          10.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
          11.Accessories:
          ** NOTE TO SPECIFIER ** Select one or more of the following optional paragraphs if required and delete those not required.
          a.Peg style pistol rack.
          b.Cradle style pistol rack.
          c.12 inch by 12 inch adjustable shelf.
          d.Upper level adjustable height barrel and butt holders.
          e.Lockable storage compartment.
 
          2.4EVIDENCE LOCKERS
 
          A.EL-772 Evidence locker spec
          1.Type: Each compartment is 8-1/2 inches wide by 15-1/2 inches deep by 6 inches deep.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required. Custom sizes are also available, contact the manufacturer for additional information.
          a.ELP-772 (pass thru) Evidence lockers: 36 inches wide by 24 inches deep by 82 inches high.
          b.ELN-772 (non pass thru) Evidence lockers: 36 inches wide by 24 inches deep by 82 inches high.
          c.ELR-772 (Pass thru) Refrigerated Evidence Locker
          d.ELR-772 (Non pass thru) Refrigerated Evidence Locker
          2.Construction:
          a.Lockers to be all welded construction with exposed welds sanded smooth.
          b.No bolts, screws or rivets used in assembly of locker body.
          3.Body of Lockers:
          ** NOTE TO SPECIFIER ** Select the following paragraphs for steel lockers and delete the stainless steel lockers below.
          a.Sides and Intermediate Partitions: Exterior sides constructed of 16 gauge cold rolled sheet steel.
          ** NOTE TO SPECIFIER ** Select the one following two paragraphs for Pass-Thru or Non-Pass Thru steel lockers as required and delete the one not required.
          b.Backs (Pass Thru) Doors are 16 gauge steel, formed panel with double bends on both sides and top and bottom, solid welded corners. Stiffener runs vertically from top to bottom and welds to flanges on the inside of door panel. Latch and rod mechanism covered with internal plate to prevent tampering. 3 point latch.
          c.Backs (Non-Pass Thru) is solid sheet of 16 gauge cold rolled sheet steel welded to frames of sides and intermediate partitions.
          d.Shelves: Constructed of 16 gauge cold rolled sheet steel welded to sides and intermediate partition construction. Each front and back edge is formed down with a return flange for extra strength.
          4.Frames:
          a.Vertical 16 gauge H frame is securely welded to body frame and intermediate partitions to construct a solid 1 piece unit.
          b.Horizontal 16 gauge steel anti pass hidden frame securely welded to body and center frame channel. Frame reduces possibility of tampering. Frame consists of holes for interlocking 3 point latch bolts.
          5.Doors:
          a.Doors are 16 gauge steel, formed panel with double bends on both sides and top and bottom, with solid welded corners. Full width doors include a 16 gauge steel hat channel stiffener. Each door incorporates a 16 gauge steel inner panel to cover the lock mechanism.
          b.Furnish each locker with black vinyl number plate with etched white numbers. Owner to furnish numbering sequence.
          ** NOTE TO SPECIFIER ** Select the one following two paragraphs for Pass-Thru or Non-Pass Thru steel lockers as required and delete the one not required.
          6.Locks Pass Thru:
          a.Turn handle 1 way locks operate positive 3 point latching system. Once T handle is operated, lock cannot be unlocked from the front side. Internal latch release can be accessed from the evidence room side of the locker to release the lock for use after the evidence is removed.
          b.Stainless steel lock bar and plated steel latching rods, 3/8 inch diameter, engage top and bottom and edge of locker frame.
          c.Felt door bumpers fastened to the corners of each door for silent operation.
          7.Locks Non-Pass Thru:
          a.Turn handle 1 way locks operate positive 3 point latching system. Once the T handle is turned, the separate key lock operates and latch cannot be opened until lock is operated by key operation.
          b.Stainless steel lock bar and plated steel latching rods, 3/8 inch diameter, engage top and bottom and edge of locker frame.
          c.Felt door bumpers fastened to the corners of each door for silent operation.
          ** NOTE TO SPECIFIER ** Select the following optional paragraphs for electronic locking system as required.
          d.Provide with optional electronic locking system
          8.Hinges: 16 gauge continuous piano hinge welded to the door and frame, recessed into the frame for no access to the hinge pin.
          9.Closed Base: Each unit mounts to an all welded 16 gauge steel base, 4 inches high with a 2 inch deep kick space. Level and fasten the base to the floor and bolt the locker to the base from the inside of the bottom compartments
          10.Trim: Manufacturer's standard fabricated from 16 gage solid steel finished to match lockers. 2-1/2 inches wide by full height and width of locker bank.
          11.Provide fasteners and anchorage devises to install lockers.
          12.Finish:
          a.Complete locker unit to be thoroughly cleaned, phosphatized and sealed.
          b.Finish to be baked on polyester powder coat
          c.Color of lockers as selected from manufacturer standard colors.
          13.Accessories:
          ** NOTE TO SPECIFIER ** Select one or more of the following optional paragraphs if required and delete those not required.
          a.Mail slots: Provide mail slots cut into door at time of fabrication. Coordinate size and location with Owner.
          b.Perforated rear doors: Provide 1-1/2 inch perforations in rear door of each locker to allow vision into the locker compartments and maintain the strength of the door and channel stiffener.
          c.Refrigerator Insert:
          d.At openings indicated provide all stainless steel refrigerator inserts with pass thru or non pass thru individual compartments. Refrigerator body and doors are 18 and 20 gauge stainless steel with 2 inch insulated walls and stainless steel interior panels. Cooling range 38 to 42 deg F with digital temperature, power indicator and control with audible alarm. Power 115 VAC, 6 Amp.
          e.Hinges are 16 gauge stainless steel piano hinges. Lock mechanism operates with the same pass thru or non pass thru lock mechanism as the main evidence lockers with turn handle one way locks and internal releases.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Securely anchor equipment to as indicated on the Drawings and as recommended by the manufacturer.
 
          C.Upon completion of installation, inspect lockers and adjust for proper door and locking mechanism operation.
 
          3.4CLEANING
 
          A.Clean interior and exposed exterior surfaces, removing debris, dust, dirt, and foreign substances on exposed surfaces.
 
          B.Touch up scratches and abrasions to match original finish.
 
          C.Polish stainless steel and non-ferrous metal surfaces.
 
          D.Replace locker units that cannot be restored to factory-finished appearance.
 
          E.Use only materials and procedures recommended or furnished by locker manufacturer.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION