| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of WireCrafters, LLC, which is located at: 6208 Strawberry Lane Louisville, KY 40214-2900 Te1: (800) 626-1816 Tel: (502) 363-6691 Fax: (502) 361-3857 www.wirecrafters.com . For over 25 years, WireCrafters has manufactured a revolutionary style of welded wire partition. WireCrafters' all steel welded wire storage lockers are ideal for secured storage areas in large rooms or under utilized areas, where lockers will add efficiency to the storage area, secure stored items, and eliminate clutter. WireCrafters also makes traditional partitions, industrial barriers to separate work areas, railings to enclose open sides of mezzanines, and wire mesh enclosures for pallet racks, which are not included in this section. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wire mesh storage lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09900 - Paints and Coatings: Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's printed data on products to be furnished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shop Drawings: Complete layout and fabrication drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Samples: Finish color samples for selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Keys: Turn over keys for door locks to Owner at completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: WireCrafters LLC, which is located at: 6208 Strawberry Ln. ; Louisville, KY 40214; Toll Free Tel: 800-626-1816; Tel: 502-363-6691; Email: request info; Web: www.wirecrafters.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STORAGE LOCKERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wire Mesh Storage Lockers: Factory-assembled modular sized door and divider panels bolted together complete with all components, accessories, hardware, and fasteners; interchangeable units that allow expansion without waste of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Single tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Double tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Single and double tier, in arrangement shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Depth: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Depth: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Depth: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Height: 90 inches (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Option: Provide tops of same construction as panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Option: Provide backs where lockers are not to be installed against a wall; 16 gauge galvanized steel sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Option: Steel sheet bottoms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Powder coat in manufacturer's standard gray color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Provide appropriate hardware for fastening panels together and anchoring to floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wire Mesh Panels: Steel angle frames with wire mesh securely welded in place; factory drilled holes for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wire Mesh: 10 gauge, 0.135 inch (3.5 mm) steel wire welded into 2 by 2 inch (50 by 50 mm) square mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Frames: 1-1/4 by 1-1/4 by 13 gauge angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wall Frames: 1-1/4 by 1-1/4 by 13 gauge angle on three sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Single Tier Doors: 1/4 by 3/4 inch (6 by 19 mm) steel bar stiffener securely welded to frame behind mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Doors: Factory pre-hung; 2-1/2 by 2-1/2 inch (63 by 63 mm) spun pin hinges, welded in place; door strike and padlock hasp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Dividers and Bottoms: 16 gauge formed galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dividers: Anchor to supports bolted to wall panels, at 45 inches (1143 mm) above floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install plumb, level, and securely anchored to floor and to other structural members where indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adjust doors and service windows for smooth, easy operation. | |||||||||||||||||||||||||||||||||||||||||||||||||