MasterFormat: 95
Download this Mailboxes Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Custom Home Accessories, Inc. Mailboxes
 
         
SECTION 10550
 
         
 
         
MAILBOXES
 
         
 
         
          ** NOTE TO SPECIFIER ** Custom Home Accessories, Inc.; Mailboxes.
.
This section is based on the products of Custom Home Accessories, Inc., which is located at:
11300 Trade Center Drive, Suite A.
Rancho Cordova, CA 95742.
Tel: (800) 265-0041.
Fax: (916) 635-0228.
Email: info@mailboxes.info.
Web: www.customhomex.com.
.
Famous for fine mailboxes, home accessories and classic architectural accents. We offer a wide selection of mailbox types including; locking, rural, bash proof, column, post and wall mounted mailboxes for homes, apartments and commercial use.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Post Mounted Mailboxes.
 
          B.Wall Mounted Mailboxes.
 
          C.Locking Mailboxes.
 
          D.Commercial Mailboxes.
 
          E.Rural Mailboxes.
 
          F.Indestructible Mailboxes.
 
          G.Column Mounted Mailboxes.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04800 - Masonry Assemblies.
 
          B.Section 05400 - Cold Formed Metal Framing: Framed wall openings to receive mailboxes.
 
          C.Section 05500 - Metal Fabrications: Metal anchors.
 
          D.Section 06100 - Wood Framing: Framed wall openings to receive mailboxes.
 
          E.Section 09250 - Gypsum Board.
 
          1.3REFERENCES
 
          A.USPS-STD-4C - United States Postal Service Standard 4C, Wall-Mounted Centralized Mail Receptacles.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide plan, section, elevation and perspective drawings as necessary to depict dimensions of all wall boxes, rough openings and interfaces with Work not specified in this section.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          1.5REGULATORY REQUIREMENTS
 
          A.Comply with USPS-STD-4C.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          ** NOTE TO SPECIFIER ** Insert number of additional keys to be supplied to the owner. Delete the entire article if additional keys are not required.
 
          1.10EXTRA MATERIALS
 
          A.At Project Closeout, provide to the Owner or Owners Representative ____ additional sets of keys for each box, and ___ additional sets of master keys capable of opening all boxes.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Custom Home Accessories, Inc., which is located at: 11300 Trade Center Dr. Suite A ; Rancho Cordova, CA 95742; Toll Free Tel: 800-265-0041; Fax: 916-635-0228; Email: request info; Web: www.customhomex.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.2POST MOUNTED INDIVIDUAL MAILBOXES
 
          A.Imperial: 7 3/4 inch by 10 1/2 inch by 19 inch (197mm x 267mm x 483mm) USPS approved cast aluminum mailbox with a nominal 60 inch (1524mm) tall post.
          ** NOTE TO SPECIFIER ** Select Post type. Delete six of the next seven paragraphs.
          1.Post Type: Post 1 with Scroll Support Brace.
          2.Post Type: Post 2 with Scroll Support Brace.
          3.Post Type: Post 3 with Scroll Support Brace.
          4.Post Type: Post 5 with Scroll Support Brace.
          5.Post Type: Post 6 with Support Brace.
          6.Post Type: Post 7 with Scroll Support Brace.
          7.Post Type: Post 8 with Scroll Support Brace.
          ** NOTE TO SPECIFIER ** Select . Delete three of the next four paragraphs.
          8.Number Plate Type: Plate 1.
          9.Number Plate Type: Plate 2.
          10.Number Plate Type: Plate 3.
          ** NOTE TO SPECIFIER ** Select Mailbox type. Delete three of the next four paragraphs or all four if a specialty mailbox is specified elsewhere in this section.
          11.Type: Box 1 with Knob Pull.
          12.Box Type: Box 6 with Knob Pull.
          13.Box Type: Box 7 with Knob Pull.
          14.Type: Box 8 with Knob Pull.
          15.Box Type: Box 9 with Knob Pull.
          16.Box Type: Box 0 with Knob Pull.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only if an additional newspaper box is specified.
          17.Newspaper Box: 6 inches by 6 inches (152mm x 152mm).
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          18.Color: Black.
          19.Color: White.
          20.Color: Bronze.
          21.Color: Green.
          22.Color: Verde Green.
 
          B.Post and Rack Mailbox System:
          ** NOTE TO SPECIFIER ** Select model. Delete three of the next four paragraphs.
          1.Model: M-6-SING - 42 inch (1067mm) single rack for 3 to 4 mailboxes.
          2.Model: M-6-SING - 62 inch (1575mm) single rack for 5 to 6 mailboxes.
          3.Model: M-6-DBL - 42 inch (1067mm) double rack for 6 to 8 mailboxes.
          4.Model: M-6-DBL - 62 inch (1575mm) double rack for 10 to 12 mailboxes.
          ** NOTE TO SPECIFIER ** Select Post type. Delete one of the next two paragraphs.
          5.Post Type: Post 8
          6.Post Type: Post 6
          ** NOTE TO SPECIFIER ** Select . Delete three of the next four paragraphs.
          7.Number Plate Type: Plate 1.
          8.Number Plate Type: Plate 2.
          9.Number Plate Type: Plate 3.
          ** NOTE TO SPECIFIER ** Select Mailbox type. Delete three of the next four paragraphs or all four if a specialty mailbox is specified elsewhere in this section.
          10.Box Type: Box 1 with Knob Pull.
          11.Box Type: Box 8 with Knob Pull.
          12.Box Type: Box 9 with Knob Pull.
          13.Box Type: Box 0 with Knob Pull.
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          14.Color: Black.
          15.Color: White.
          16.Color: Bronze.
          17.Color: Green.
          18.Color: Verde Green.
 
          C.Courtyard Post:
          ** NOTE TO SPECIFIER ** Select model. Delete three of the next four paragraphs.
          1.Model: D1-8008-CY - Single Post.
          2.Model: TD1-8008-CY - Twin Post.
          3.Model: 3XD1-8008-CY - Triple Post.
          4.Model: 4XD1-8008-CY - Quad Post.
          5.Base and Final: #8
          ** NOTE TO SPECIFIER ** Select . Delete three of the next four paragraphs.
          6.Number Plate Type: Plate 1.
          7.Number Plate Type: Plate 2.
          8.Number Plate Type: Plate 3.
          ** NOTE TO SPECIFIER ** Select Mailbox type. Delete one of the next two paragraphs or both if a specialty mailbox is specified elsewhere in this section.
          9.Box Type: E1 - #1 size; galvanized steel.
          10.Box Type: E2 - #2 size; galvanized steel.
          ** NOTE TO SPECIFIER ** Select Color. Delete four of the next five paragraphs.
          11.Color: Black.
          12.Color: White.
          13.Color: Bronze.
          14.Color: Green.
          15.Color: Verde Green.
 
          D.C2: Contemporary:
          ** NOTE TO SPECIFIER ** Select model. Delete three of the next four paragraphs.
          1.Model: C2 - Single 2 3/8 inch (60mm) post.
          ** NOTE TO SPECIFIER ** Select base. Delete two of the next three paragraphs.
          a.Base: #3.
          b.Base: #5.
          c.Base: #6.
          2.Model: D2 - Single 3 inch (76mm) post.
          a.Base and Finial: #8.
          3.Model: TC2 - Twin 2 3/8 inch (60mm) post.
          NOTE TO SPECIFIER ** Select base. Delete two of the next three paragraphs.
          a.Base: #3.
          b.Base: #5.
          c.Base: #6.
          4.Model: TD2 - Twin 3 inch (76mm) post.
          a.Base and Finial: #8.
          ** NOTE TO SPECIFIER ** Select . Delete three of the next four paragraphs.
          5.Number Plate Type: Plate 1.
          6.Number Plate Type: Plate 2.
          7.Number Plate Type: Plate 3.
          ** NOTE TO SPECIFIER ** Select Mailbox type. Delete one of the next two paragraphs or both if a specialty mailbox is specified elsewhere in this section.
          8.Box Type: E1 - #1 size; galvanized steel.
          9.Box Type: E2 - #2 size; galvanized steel.
 
          E.Millbrook Classic:
          ** NOTE TO SPECIFIER ** Select model. Delete three of the next four paragraphs.
          1.Model: C3 - Single 2 3/8 inch (60mm) post.
          ** NOTE TO SPECIFIER ** Select base. Delete seven of the next eight paragraphs.
          a.Base: #3.
          b.Base: #5.
          c.Base: #6.
          2.Model: D3 - Single 3 inch (76mm) post.
          a.Base: #8.
          3.Model: 2XC3 - Twin 2 3/8 inch (60mm) post.
          NOTE TO SPECIFIER ** Select base. Delete two of the next three paragraphs.
          a.Base: #3.
          b.Base: #5.
          c.Base: #6.
          4.Model: 2XD3 - Twin 3 inch (76mm) post.
          a.Base: #8.
          5.Model: 3XC3 - Triple 2 3/8 inch (60mm) post.
          NOTE TO SPECIFIER ** Select base. Delete two of the next three paragraphs.
          a.Base: #3.
          b.Base: #5.
          c.Base: #6.
          6.Model: 3XD3 - Triple 3 inch (76mm) post.
          a.Base: #8.
          7.Model: 4XC3 - Triple 2 3/8 inch (60mm) post.
          NOTE TO SPECIFIER ** Select base. Delete two of the next three paragraphs.
          a.Base: #3.
          b.Base: #5.
          c.Base: #6.
          8.Model: 4XD3 - Triple 3 inch (76mm) post.
          a.Base: #8.
          ** NOTE TO SPECIFIER ** Select . Delete three of the next four paragraphs.
          9.Number Plate Type: Plate 1.
          10.Number Plate Type: Plate 2.
          11.Number Plate Type: Plate 3.
          ** NOTE TO SPECIFIER ** Select Mailbox type. Delete one of the next two paragraphs or both if a specialty mailbox is specified elsewhere in this section.
          12.Box Type: E1 - #1 size; galvanized steel.
          13.Box Type: E2 - #2 size; galvanized steel.
 
          F.Keystone Series: Round keystone arch mailbox and post system.
          1.Material:A360 Aluminum.
          ** NOTE TO SPECIFIER ** Select post. Delete two of the next three paragraphs or all three if no post is required.
          2.Post: Standard Post - 4 inches deep by 4 inches wide by 54 inches tall (102mm x 102mm x 1372mm).
          3.Post: Deluxe Post - 8 inches deep by 22 3/4 inches wide by 77 1/2 inches tall (203mm x 578mm x 1969mm).
          4.Post: Double Deluxe Post - 8 inches deep by 36 inches wide by 77 1/2 inches tall (203mm x 914mm x 1969mm).
          ** NOTE TO SPECIFIER ** Select post finish. Delete five of the next six paragraphs.
          5.Post Finish: White.
          6.Post Finish: Metallic Bronze.
          7.Post Finish: Black.
          8.Post Finish: Metallic Charcoal.
          9.Post Finish: Almond.
          10.Post Finish: Forest Green.
          ** NOTE TO SPECIFIER ** Select finish. Delete 13 of the next 14 paragraphs.
          11.Finish: KS-1A - White with Polished Brass.
          12.Finish: KS-3A - Almond with Polished Brass.
          13.Finish: KS-4A - Metallic Bronze with Polished Brass.
          14.Finish: KS-5A - Metallic Charcoal with Polished Brass.
          15.Finish: KS-6A - Forest Green with Polished Brass.
          16.Finish: KS-7A - Black with Polished Brass.
          17.Finish: KS-11A - White with Verde Brass.
          18.Finish: KS-14A - Metallic Bronze with Verde Brass.
          19.Finish: KS-20A - Metallic Bronze with Antique Bronze.
          20.Finish: KS-21A - Black with Antique Bronze.
          21.Finish: KS-22A - White with Antique Bronze.
          22.Finish: KS-23A - White with Satin Nickel.
          23.Finish: KS-24A - Metallic Bronze with Satin Nickel.
          24.Finish: KS-25A - Black with Satin Nickel.
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          25.Address Plaque.
          26.Newspaper Holder.
          27.Lettering: Vinyl street address.
          28.Lockable insert.
 
          G.Brass Mailbox: Solid brass mailbox with polished patina (PAP) finish.
          ** NOTE TO SPECIFIER ** Select model. Delete one of the next two paragraphs.
          1.Model: The Westchester - 8 1/2 inches by 9 inches by 18 inches (216mm x 229mm x 457mm).
          2.Model: The Oxford - 10 1/4 inches by 11 1/2 inches by 20 3/4 inches (260mm x 286mm x 527mm).
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          3.2 inch (51mm) brass numbers; riveted.
          4.3 inch (76mm) brass numbers; riveted.
          5.Flag: SI-025.
          6.Lock: SI-040.
          ** NOTE TO SPECIFIER ** The classic mailbox is not intended for curbside delivery where letter carrier delivers mail from a vehicle.
 
          H.Classic:
          1.Overall Dimensions: 10 inches deep by 15 inches wide by 50 1/4 inches tall 254mm x 381mm x 1276mm).
          2.Box Dimensions: 10 inches deep by 15 inches wide by 18 3/4 inches tall 254mm x 381mm x 476mm).
          ** NOTE TO SPECIFIER ** Select finish. Delete 9 of the next 10 paragraphs.
          3.Finish: CL-ALM - Almond with Polished Brass.
          4.Finish: CL-BLK - Black with Polished Brass.
          5.Finish: CL-BRO - Metallic Bronze with Polished Brass.
          6.Finish: CL-CHA - Metallic Charcoal with Polished Brass.
          7.Finish: CL-GRE - Forest Green with Polished Brass.
          8.Finish: CL-WHI - White with Polished Brass.
          9.Finish: CL-WHI+ANT - White with Antique Bronze.
          10.Finish: CL-WHI+SN - White with Satin Nickel.
          11.Finish: CL-BRO+SN - Metallic Bronze with Satin Nickel.
          12.Finish: CL-BLK+SN - Black with Satin Nickel.
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          13.High security door.
          14.Lockable door.
          15.Address Plaque.
          ** NOTE TO SPECIFIER ** Select Numbers. 3 inch solid brass is optional for additional cost. Delete one of the next two paragraphs.
          a.Numbers: Gold.
          b.Numbers: 3 inch (76mm) solid brass.
 
          I.Mail Boss Locking Mailbox: Full service large capacity locking mailbox.
          1.Material: Galvanized Steel; 14 gage body with 12 gage door.
          2.Dimensions: 11 1/8 inches wide by 13 3/4 inches tall by 21 inches deep (283mm x 349mm x 533mm).
          ** NOTE TO SPECIFIER ** Select finish. Delete two of the next three paragraphs.
          3.Finish: Black.
          4.Finish: Bronzed Copper.
          5.Finish: White.
          6.Lock: Anti-pick lock with anti-pry latch.
          7.Address Numbers: 1 5/8 inch by 2 3/8 inch (41mm x 60mm) reflective digits.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.3PILASTER MOUNTED INDIVIDUAL MAILBOXES
 
          A.Manchester: Decorative mailbox insert with cast aluminum face and composite insert.
          1.Faceplate Dimensions: 11 inches wide by 14 inches tall by 1 3/4 inches deep (279mm x 356mm x 45mm).
          2.Box Dimensions: 8 1/2 inches wide by 11 1/2 inches tall by 15 inches deep (216mm x 292mm x 381mm).
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          3.Finish: Bronze.
          4.Finish: Antique Copper.
          5.Finish: Black.
          ** NOTE TO SPECIFIER ** Select Accent. Delete two of the next three paragraphs or all three if no accent is specified.
          6.Accent: Custom Logo as specified in the Contract Drawings.
          7.Accent: Scroll.
          8.Accent: Fleur-de-lis.
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          9.Security Mail Chute: 16 gage steel chute to drop mail to rear access point.
          10.Address Plaque: 11 inch by 6 1/2 inch (279mm x 165mm) cast aluminum plaque with 3 inch (76mm) brass numbers.
          11.Newspaper Box: Aluminum newspaper box frame with 22 gage powdercoated steel insert.
 
          B.Gateway: Weathered recessed mailbox with PAP finish.
          1.Faceplate Dimensions: 9 1/2 inches wide by 9 5/8 inches tall (241mm x 243mm).
          2.Box Dimensions: 8 inches wide by 8 7/8 inches tall by 17 1/2 inches deep (203mm x 225mm x 445mm).
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          3.Lock: Key lock.
          4.Numbers: 3 inch (76mm) welded numbers.
          5.Flag: Steel flag with bracket for installation on masonry columns.
 
          C.Courtyard: Solid brass locking mailbox with PAP finish.
          1.Mail Slot Dimensions: 10 inches wide by 1 7/8 inches tall (254mm x 48mm).
          2.Box Dimensions: 12 inches wide by 20 1/2 inches tall by 7 1/2 inches deep (305mm x 521mm x 191mm).
          ** NOTE TO SPECIFIER ** Flag is optional. Delete if not specified.
          3.Flag: Steel flag with bracket for installation on masonry columns.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.4WALL MOUNTED INDIVIDUAL MAILBOXES
 
          A.Manchester: Decorative mailbox insert with cast aluminum face and composite insert.
          1.Faceplate Dimensions: 11 inches wide by 14 inches tall by 1 3/4 inches deep (279mm x 356mm x 45mm).
          2.Box Dimensions: 8 1/2 inches wide by 11 1/2 inches tall by 15 inches deep (216mm x 292mm x 381mm).
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          3.Finish: Bronze.
          4.Finish: Antique Copper.
          5.Finish: Black.
          ** NOTE TO SPECIFIER ** Select Accent. Delete two of the next three paragraphs or all three if no accent is specified.
          6.Accent: Custom Logo as specified in the Contract Drawings.
          7.Accent: Scroll.
          8.Accent: Fleur-de-lis.
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          9.Security Mail Chute: 16 gage steel chute to drop mail to rear access point.
          10.Address Plaque: 11 inch by 6 1/2 inch (279mm x 165mm) cast aluminum plaque with 3 inch (76mm) brass numbers.
          11.Newspaper Box: Aluminum newspaper box frame with 22 gage powdercoated steel insert.
 
          B.Gateway: Weathered recessed mailbox with PAP finish.
          1.Faceplate Dimensions: 9 1/2 inches wide by 9 5/8 inches tall (241mm x 243mm).
          2.Box Dimensions: 8 inches wide by 8 7/8 inches tall by 17 1/2 inches deep (203mm x 225mm x 445mm).
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          3.Lock: Key lock.
          4.Numbers: 3 inch (76mm) welded numbers.
          5.Flag: Steel flag with bracket for installation on masonry columns.
 
          C.Courtyard: Solid brass locking mailbox with PAP finish.
          1.Mail Slot Dimensions: 10 inches wide by 1 7/8 inches tall (254mm x 48mm).
          2.Box Dimensions: 12 inches wide by 20 1/2 inches tall by 7 1/2 inches deep (305mm x 521mm x 191mm).
          ** NOTE TO SPECIFIER ** Flag is optional. Delete if not specified.
          3.Flag: Steel flag with bracket for installation on masonry columns.
 
          D.Wallmount Mailbox: Die cast A360 aluminum.
          1.Dimensions: 14 7/8 inches wide by 14 3/8 inches tall by 7 1/2 inches deep (378mm x 365mm x 191mm).
          ** NOTE TO SPECIFIER ** Select accent. Delete one of the next two paragraphs.
          2.Accent: Eagle.
          3.Accent: Leaf.
          ** NOTE TO SPECIFIER ** Select finish. Delete two of the next three paragraphs.
          4.Finish: Black Powdercoat.
          5.Finish: White Powdercoat.
          6.Finish: Metallic Bronze Powdercoat.
          ** NOTE TO SPECIFIER ** Lock insert is optional. Delete if not specified.
          7.Lock: locking insert with 8 inch by 1 inch (203mm x 25mm) mail slot.
 
          E.Manhattan: Brass mailbox with PAP finish.
          1.Box Dimensions: 11 1/4 inches wide by 15 inches tall by 4 1/2 inches deep (286mm x 381mm x 114mm).
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          2.Lock: locking insert with 9 inch by 1 inch (229mm x 25mm) mail slot.
          3.Numbers: 3 inch (76mm) welded numbers.
 
          F.Huntington: Brass mailbox with PAP finish.
          1.Box Dimensions: 15 1/2 inches wide by 11 1/4 inches tall by 4 1/2 inches deep (394mm x 286mm x 114mm).
          ** NOTE TO SPECIFIER ** The following components are optional. Retain only those required and delete all others.
          2.Lock: locking insert with 9 inch by 1 inch (229mm x 25mm) mail slot.
          3.Numbers: 3 inch (76mm) welded numbers.
 
          G.Executive Mail Slot: Brass mail slot with PAP finish.
          1.Slot Dimensions: 13 inches wide by 6 inches tall by 6 inches deep (330mm x 152mm x 152mm).
          2.Mail Slot Opening: 11 inches by 4 inches (279mm x 102mm).
 
          H.Townhouse: Wall mounted large capacity locking mailbox.
          1.Box Dimensions: 15 inches wide by 15 3/4 inches tall by 7 1/8 inches deep (381mm x 400mm x 181mm).
          2.Mail Slot Opening: 14 inches by 1 3/4 inches (356mm x 44mm).
          ** NOTE TO SPECIFIER ** Select finish. Delete two of the next three paragraphs.
          3.Finish: Black Powdercoat.
          4.Finish: White Powdercoat.
          5.Finish: Metallic Bronze Powdercoat.
 
          I.Spring Hinged Letter Drop: Aluminum letter drop with spring hinge push door.
          1.Dimensions: 14 1/16 inches wide by 6 5/16 inches tall by 3/4 inches deep (357mm x 160mm x 19mm).
          2.Door Dimensions: 11 3/4 inches by 4 inches (299mm x 102mm).
          ** NOTE TO SPECIFIER ** Select finish. Delete five of the next six paragraphs.
          3.Finish: Clear Anodized.
          4.Finish: Gold Powdercoat.
          5.Finish: Black Powdercoat.
          6.Finish: Dark Bronze Powdercoat.
          7.Finish: Sandstone Powdercoat.
          8.Finish: Postal Gray Powdercoat.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.5USPS APPROVED CLUSTER BOX UNIT MAILBOXES
 
          A.USPS Approved 4C Horizontal Wall-Mounted Mailbox: Durable multi-compartment mailboxes for apartments, residential and commercial applications.
          ** NOTE TO SPECIFIER ** Select Model. Delete 35 of the next 36 paragraphs.
          1.Model: 4CAT8-19.
          2.Model: 4CAT2-15.
          3.Model: 4CAT1-4.
          4.Model: 4CAT6-9.
          5.Model: 4CAT10.
          6.Model: 4CAT6-XL.
          7.Model: 4CBT8-7.
          8.Model: 4CBT2-3.
          9.Model: 4CBT6-3.
          10.Model: 4CBT10.
          11.Model: 4CBT10-2.
          12.Model: 4CBT8-XL.
          13.Model: 4CCT2-16.
          14.Model: 4CCT1-7.
          15.Model: 4CCT10.
          16.Model: 4CCT2-XL.
          17.Model: 4CDT8-9.
          18.Model: 4CDT2-5.
          19.Model: 4CDT2-4.
          20.Model: 4CDT6-4.
          21.Model: 4CDT10.
          22.Model: 4CDT6-XL.
          23.Model: 4CET8-13.
          24.Model: 4CET2-9.
          25.Model: 4CET1-1.
          26.Model: 4CET6-6.
          27.Model: 4CET6-XL.
          28.Model: 4CFT2-20.
          29.Model: 4CFT1-9.
          30.Model: 4CGT2-19.
          31.Model: 4CGT1-9.
          32.Model: 4CHT2-15.
          33.Model: 4CHT8-20.
          34.Model: 4CHT1-4.
          35.Model: 4CHT6-9.
          36.Model: 4CHT10.
          ** NOTE TO SPECIFIER ** Select finish. Delete seven of the next eight paragraphs.
          37.Finish: Postal Gray.
          38.Finish: Sandstone.
          39.Finish: White.
          40.Finish: Black.
          41.Finish: Dark Bronze.
          42.Finish: Forest Green.
          43.Finish: Silver Spec.
          44.Finish: Blonde Gold.
 
          B.USPS Approved Front-Loading Mail Boxes: Horizontal style complying with USPS STD 4C and the following:
          1.Model: Series 4C.
          2.Mounting: Recessed mounted.
          3.Locks: USPS-1172 910A, 3 keys each lock.
          4.Material and Finish: Aluminum with powder coat finish.
 
          C.USPS Approved Rear-Loading Mailboxes: Horizontal style complying with USPS STD 4C and the following; consisting of multiple compartments enclosed within recessed wall box. Provide access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. Provide access to each compartment for removing mail by swinging compartment door.
          1.Model: Series 4C-R.
          2.Mounting: Recessed mounted.
          3.Locks: USPS-1172 910A, 3 keys each lock.
          4.Material and Finish: Aluminum with powder coat finish.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          5.Rear-Loading Cover: Lift-off rear cover fabricated from aluminum sheet.
          6.Rear-Loading Door: Side hinged, fabricated from aluminum sheet with full-length, extruded aluminum integral hinge on one side and positive-latching mechanism on the other. Fabricate rear-loading door to open not less than 90 degrees and to remain open while mail is deposited.
          a.Rear-Door Lock: Door prepared to receive lock furnished by local postmaster.
 
          D.Regency: Cast aluminum cluster mailbox for residential and commercial mail delivery.
          ** NOTE TO SPECIFIER ** Select Culster Box model. Delete three of the next four paragraphs.
          1.Cluster Box Model: Edward 8 Door with Regency 1201 Tall Wrap Pedestal.
          a.Patron Boxes: Eight (8) - 12 inch wide by 3 1/4 inch tall by 15 inch deep (305mm x 82mm x 381mm) boxes.
          b.Parcel Lockers:
          1)One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          2)One (1) - 12 inch by 13 inch (305mm x 330mm) locker.
          2.Cluster Box Model: Edward 12 Door with Regency 1201 Tall Wrap Pedestal.
          a.Patron Boxes: Twelve (12) - 12 inch wide by 3 1/4 inch tall by 15 inch deep (305mm x 82mm x 381mm) boxes.
          b.Parcel Locker: One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          3.Cluster Box Model: Edward 13 Door with Regency 1202 Short Wrap Pedestal.
          a.Patron Boxes: Thirteen (13) - 12 inch wide by 5 inch tall by 15 inch deep (305mm x 127mm x 381mm) boxes.
          b.Parcel Locker: One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          4.Cluster Box Model: Edward 16 Door with Regency 1202 Short Wrap Pedestal.
          a.Patron Boxes: Sixteen (16) - 12 inch wide by 3 1/4 inch tall by 15 inch deep (305mm x 82mm x 381mm) boxes.
          b.Parcel Lockers:
          1)One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          2)One (1) - 12 inch by 13 inch (305mm x 330mm) locker.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if a top is not specified.
          5.Top: Regency 1200.
          ** NOTE TO SPECIFIER ** Select finial. Delete one of the next two paragraphs.
          a.Finial: Hollow Ball.
          b.Finial: Flame.
          ** NOTE TO SPECIFIER ** Select finish. Delete five of the next six paragraphs.
          6.Finish: White.
          7.Finish: Postal Gray.
          8.Finish: Forest Green.
          9.Finish: Sandstone.
          10.Finish: Black.
          11.Finish: Dark Bronze.
          ** NOTE TO SPECIFIER ** Select Plaque. Delete two of the next three paragraphs or all three if no plaque is specified.
          12.Plaque: Cast aluminum "U.S. Mail" with Federal Eagle in Pewter/Silver.
          13.Plaque: Cast aluminum "U.S. Mail" with Federal Eagle in Black/Silver.
          14.Plaque: Cast aluminum "U.S. Mail" with Federal Eagle in Bronze/Gold.
 
          E.CBU Front-Loading Mail Boxes: Pedestal mounted horizontal style cluster box with outgoing mail compartment.
          ** NOTE TO SPECIFIER ** Select model. Delete three of the next four paragraphs.
          1.Model: 1570-8 Type I.
          a.Patron Boxes: Eight (8) - 12 inch wide by 3 1/4 inch tall by 15 inch deep (305mm x 82mm x 381mm) boxes.
          b.Parcel Lockers:
          1)One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          2)One (1) - 12 inch by 13 inch (305mm x 330mm) locker.
          2.Model: 1570-12 Type II.
          a.Patron Boxes: Twelve (12) - 12 inch wide by 3 1/4 inch tall by 15 inch deep (305mm x 82mm x 381mm) boxes.
          b.Parcel Locker: One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          3.Model: 1570-16 Type III.
          a.Patron Boxes: Sixteen (16) - 12 inch wide by 3 1/4 inch tall by 15 inch deep (305mm x 82mm x 381mm) boxes.
          b.Parcel Lockers:
          1)One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          2)One (1) - 12 inch by 13 inch (305mm x 330mm) locker.
          4.Model: 1570-13 Type IV.
          a.Patron Boxes: Thirteen (13) - 12 inch wide by 5 inch tall by 15 inch deep (305mm x 127mm x 381mm) boxes.
          b.Parcel Locker: One (1) - 12 inch by 10 inch (305mm x 254mm) locker.
          ** NOTE TO SPECIFIER ** Select finish. Delete five of the six following paragraphs.
          5.Finish: Sandstone.
          6.Finish: Black.
          7.Finish: Dark Bronze.
          8.Finish: Postal Gray.
          9.Finish: White.
          10.Finish: Forest Green.
 
          F.Mail Boxes: Vertical style, USPS STD-4B+ approved (for replacement purposes only after October 5, 2006) heavy gage extruded aluminum, doors and trim striated to resist scratching. Series 1250 standard vertical mail boxes are USPS approved, available in 3 to 7 compartments, and can be installed recessed, semi-recessed, or surface mounted.
          1.Model: Series 1250.
          2.Compartment Size: 16-1/2 inches (419 mm) high, 5 inches (127 mm) wide, 6 inches (152 mm) deep.
          3.Door Size: 16 inches (406 mm) high by 5-1/2 inches (140 mm) wide.
          4.Locks: 5-pin cylinder lock on each compartment, 2 keys each lock; 1,000 key changes.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          5.Mounting: Recessed mounted.
          6.Mounting: Provide collar for semi-recessed mounting.
          7.Mounting: Provide collar for surface mounting.
          8.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Gold anodized aluminum.
          c.Finish: Selected from manufacturer's standard powder coat colors.
          d.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Pushbuttons: Doorbell pushbuttons.
          ** NOTE TO SPECIFIER ** Series 1255 vertical mail boxes provide an integral directory of the same size and shape as a compartment. 3, 4, and 5 unit assemblies are available with either 1 or 2 directories; 6 unit assemblies come with one directory. Directories are required in installations with 15 or more mailboxes.
 
          G.Mail Boxes: Vertical style with integral directory, USPS STD-4B+ approved (for replacement purposes only after October 6, 2006), heavy gage extruded aluminum, doors and trim striated to resist scratching.
          1.Model: Series 1255.
          2.Number of Compartments: _______.
          3.Number of Directories: ______.
          4.Compartment Size: 16-1/2 inches (419 mm) high, 5 inches (127 mm) wide, 6 inches (152 mm) deep.
          5.Door Size: 16 inches (406 mm) high by 5-1/2 inches (140 mm) wide.
          6.Locks: 5-pin cylinder lock on each compartment, 2 keys each lock; 1,000 key changes.
          7.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Select finish . Delete three of the next four paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Gold anodized aluminum.
          c.Finish: Selected from manufacturer's standard powder coat colors.
          d.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          8.Pushbuttons: Doorbell pushbuttons.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Doors: Engraved Doors.
          ** NOTE TO SPECIFIER ** Series 1260 vertical mail boxes provide double-wide doors with outgoing mail slots taking the place of compartments. 1 mail slot can be combined with 3, 4, or 5 compartments. 2 mail slots limit the number of compartments to 1, 2, or 3.
 
          H.Mail Boxes: Vertical style with double-wide outgoing mail slots, USPS STD-4B+ approved (for replacement purposes only after October 5, 2006), heavy gage extruded aluminum, doors and trim striated to resist scratching.
          1.Model: Series 1260.
          2.Number of Compartments: _______.
          3.Number of Mail Slots: ______.
          4.Compartment Size: 16-1/2 inches (419 mm) high, 5 inches (127 mm) wide, 6 inches (152 mm) deep.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs, unless both are required.
          5.Standard Door Size: 16 inches (406 mm) high by 5-1/2 inches (140 mm) wide.
          6.Double-Wide Door Size: 16 inches (406 mm) high by 11 inches (279 mm) wide.
          7.Locks: 5-pin cylinder lock on each compartment, 2 keys each lock; 1,000 key changes.
          8.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Select finish . Delete three of the next four paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Gold anodized aluminum.
          c.Finish: Selected from manufacturer's standard powder coat colors.
          d.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Pushbuttons: Doorbell pushbuttons.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Doors: Engraved Doors.
          ** NOTE TO SPECIFIER ** Front loaded horizontal mail boxes require one compartment to be a master door for postal service use. Rear loading mail boxes require a USPS-approved room behind the units for access. Overall assemblies of both types are 5, 6, or 7 units high and 3, 4, or 5 units wide; master door can be no larger than the assembly size. See manufacturer's technical data for model numbers and combinations for larger number of units. Models 1400/1500 and 2600 are designed to meet 4B+ Standards. USPS Approved only for replacement purposes after October 5, 2006.
 
          I.Mail Boxes: Horizontal style, USPS approved, recessed, heavy gage extruded aluminum.
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          1.Model: Front loading, Series 1400.
          2.Model: Front loading, Series 2600F.
          3.Model: Rear loading, Series 1500 with rear cover.
          4.Model: Rear loading, Series 2600R with rear cover.
          ** NOTE TO SPECIFIER ** Boxes can be supplied with many different compartment sizes and configurations. Consult the manufacturer and either include in the subparagraph below or show on the drawings.
          5.Total Number of Units: ______.
          6.Number of Units High: ______.
          7.Number of Units Wide: ______.
          8.Depth: 15-1/2 inches (394 mm).
          9.Compartment Size: ______ by ______.
          10.Locks: 5-pin cylinder cam lock on each unit, 2 keys each lock; 1,000 key changes.
          ** NOTE TO SPECIFIER ** The following is optional; delete if not required. Not available for Series 2600. Cylinders specially adapted by a lock manufacturer supplied to the manufacturer can be installed by the mail box manufacturer; consult manufacturer.
          a.Key to residents' doors.
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          11.Box Identification: Clear plastic window number slots.
          12.Box Identification: Engraved numbers with black fill.
          13.Box Identification: Engraved numbers without fill.
          14.Box Identification: Engraved tabs for number slots.
          15.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Select finish . Delete two of the next three paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          16.Directory: Surface-mounted alphabetized directory.
          ** NOTE TO SPECIFIER ** Delete if not required.
          17.Trim: Matching snap-on trim.
          ** NOTE TO SPECIFIER ** Series 2600-VT high security vault type horizontal mail boxes are for installations serviced by USPS. A unique 3-point locking mechanism protects doors from being pried open; vault-type boxes provide added protection from vandalism and decrease maintenance costs. They are approved by the New York City Housing Authority. Assembled units come in 5, 6, or 7 units high and 3, 4, or 5 units wide. For front loading, deduct one usable compartment per assembly for the master door. USPS approved to STD-4B+ and for replacement purposes only after October 5, 2006.
 
          J.Mail Boxes: High-security vault type horizontal style, USPS approved, recessed with factory installed trim.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Front loading, Series 2600F-VT.
          2.Model: Rear loading, Series 2600R-VT with rear cover.
          ** NOTE TO SPECIFIER ** Boxes can be supplied with many different compartment sizes and configurations. Consult the manufacturer and either include in the subparagraph below or show on the drawings.
          3.Total Number of Units: ______.
          4.Number of Units High: ______.
          5.Number of Units Wide: ______.
          6.Depth: 15-1/2 inches (394 mm).
          7.Compartment Size: ______ by ______.
          8.Doors: 1/8 inch (3 mm) thick, high-strength extruded aluminum reinforced vertically on both sides and in center with integral ribs. Interlocking device on hinge size to prevent insertion of prying tools. Vertical barrier on latch side to prevent access.
          9.Locks: 5-pin cylinder lock with three latching points on each unit; 3 keys each box.
          10.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Cluster box units are designed for use throughout the U.S. in all weather conditions. Series 1570 CBU and 1565 HSCBU are USPS-approved and come in 4 sizes, each with at least one parcel locker.
 
          K.Outdoor Mail Boxes: USPS-approved cluster box units, pedestal mounted, front loading, aluminum cabinet.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series 1570 Cluster Box Unit (CBU).
          2.Model: Series 1565 High-Security Cluster Box Unit (HSCBU).
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          3.Number of Compartments: 13 compartments, 5 inches (121 mm) high, with 1 parcel compartment.
          4.Number of Compartments: 8 compartments, 3 inches (75 mm) high, with 1 parcel compartment.
          5.Number of Compartments: 12 compartments, 3 inches (75 mm) high, with 1 parcel compartment.
          6.Number of Compartments: 16 compartments, 3 inches (75 mm) high, with 2 parcel compartments.
          7.Compartment Depth: 17 inches (430 mm).
          8.Cabinet: 0.10 inch (2.5 mm) thick welded aluminum sheet.
          9.Doors: Minimum 0.125 inch (3 mm) thick aluminum, with stainless steel hardware and hinges.
          10.Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
          ** NOTE TO SPECIFIER ** Delete five of the six following paragraphs.
          11.Powder Coat Finish: Postal Grey.
          12.Powder Coat Finish: Sandstone.
          13.Powder Coat Finish: Black.
          14.Powder Coat Finish: Dark bronze.
          15.Powder Coat Finish: White.
          16.Powder Coat Finish: Forest green.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.6UNIVERSITY/PRIVATE DELIVERY MAILBOXES
 
          A.Private Delivery Front-Loading Mailboxes: Consisting of multiple compartments with fixed, solid compartment backs, enclosed within recessed wall box. Provide access to compartments for distributing incoming mail from front of unit by unlocking master lock and swinging side-hinged master door to provide accessibility to entire group of compartments. Provide access to each compartment for removing mail by swinging compartment door.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series 1450.
          2.Model: Series 1600.
          3.Compartments: As indicated on Drawings.
          4.Front-Loading Master Door: Fabricated from extruded aluminum and braced and framed to hold compartment doors; with master door lock and concealed, full-length, extruded aluminum integral hinge on one side. Fabricate master door to remain open while mail is deposited.
          a.Master Door Lock: Prepare master door to receive common key lock furnished by manufacturer.
          5.Compartment Doors: Fabricated from extruded aluminum. Equip each compartment door with lock, engraved tenant identification, and concealed, continuous hinge on one side.
          a.Tenant Identification:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1)Alpha-numeric engraving.
          2)Clear plastic cardholder recessed on face of compartment door.
          b.Compartment Door Locks:
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          1)5-pin tumbler, cylinder cam locks capable of at least 1000 key changes; with 2 keys for each compartment door. Key each compartment differently.
          2)Customer supplied and factory installed cylinders, keyed to building keying system.
          3)Springbolt locks.
          4)Combination locks.
          c.Frames: Fabricated from extruded aluminum with snap on trim.
          6.Concealed Components and Mounting Frames:
          a.Aluminum
          b.Steel sheet.
          7.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          B.Private Delivery Rear-Loading Mailboxes: Consisting of multiple compartments enclosed within recessed wall box. Provide access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. Provide access to each compartment for removing mail by swinging compartment door.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series 1550.
          2.Model: Series 1700.
          3.Compartments: As indicated on Drawings.
          4.Rear-Loading Cover:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Not required.
          b.Lift-off rear cover fabricated from aluminum sheet.
          5.Rear-Loading Door: Side hinged, fabricated from aluminum sheet with full-length, extruded aluminum integral hinge on one side and positive-latching mechanism on the other. Fabricate rear-loading door to open not less than 90 degrees and to remain open while mail is deposited.
          a.Rear-Door Lock: Door prepared to receive common key lock furnished by manufacturer.
          6.Compartment Doors: Fabricated from aluminum extrusion. Equip each compartment door with lock, engraved tenant identification, and concealed, fill-length continuous hinge on one side.
          a.Tenant Identification:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1)Alpha-numeric engraving.
          2)Clear plastic cardholder recessed on face of compartment door.
          b.Compartment Door Locks:
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          1)5-pin tumbler, cylinder cam locks capable of at least 1000 key changes; with 2 keys for each compartment door. Key each compartment differently.
          2)Customer supplied and factory installed cylinders, keyed to building keying system.
          3)Springbolt locks.
          4)Combination locks.
          7.Frames: Fabricated from extruded aluminum with snap-on trim.
          8.Concealed Components and Mounting Frames:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Aluminum.
          b.Steel sheet.
          9.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.7COLLECTION BOXES
 
          A.Front-Loading, Collection Boxes: Consisting of single compartment enclosed within wall box, with unit to receive mail. Provide access to compartment for collecting mail from front of unit.
          1.Model: Series CCF.
          2.Mail Receptor: Hopper door.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Mounting: Recessed.
          b.Mounting: Surface mounted.
          3.Compartment Door and Frame: Fabricated from 1/4 inch (6 mm) thick aluminum plate.
          a.Door Lock: Door prepared to receive lock furnished by local postmaster.
          4.Hopper Door: Fabricated from 1/4 inch (6 mm) thick aluminum plate, with opening that allows a bundle measuring 6-1/2 inches wide by 11-1/2 inches long by 4 inches (165 mm wide by 292 mm long by 102 mm) high to be deposited, and with inside baffle to prevent removal of mail from box. Equip door with door pull and concealed, full-length bottom hinge.
          a.Identification: Engrave face of hopper door with 1.125 inch (28.6 mm) high letters as follows: "LETTERS AND LETTER MAIL TIED IN BUNDLES".
          5.Style: Compartment and hopper doors:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Set within face frame.
          b.Extending full width and height of unit, with no exposed frame.
          6.Concealed Components and Mounting Frames:
          a.Aluminum.
          7.Identification: Engrave face of unit with 1.125 inch (28.6 mm) high letters as follows: "U. S. MAIL LETTER BOX"; on 2 lines at top or bottom of unit.
          8.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          B.Rear-Loading, Collection Boxes: Consisting of single compartment within recessed wall box, with hopper door to receive mail. Provide access to compartment for collecting mail from rear of unit. Comply with USPS Publication 16.
          1.Model: Series CCR.
          2.Overall Height: As shown on Drawings.
          3.Compartment Frame and Front Panel: Fabricated from 1/4 inch (6mm) thick, anodized aluminum.
          4.Hopper Door: Fabricated from 1/4 inch (6 mm) thick metal plate, with opening that allows a bundle measuring 6-1/2 inches wide by 11-1/2 inches long by 4 inches (165 mm wide by 292 mm long by 102 mm) high to be deposited, and with inside baffle to prevent removal of mail from box. Equip door with door pull and concealed, full-length bottom hinge.
          a.Identification: Engrave face of hopper door with 1 inch (25 mm) high letters as follows: "LETTERS AND LETTER MAIL TIED IN BUNDLES".
          5.Rear-Loading Enclosure: Lift-off rear cover fabricated from same material and finish as front of tint.
          6.Rear-Loading Door: Side hinged, with opening not less than 12 by 20 inches (305 by 508 mm) and not more than 18 by 30 inches (457 by 762 mm), fabricated from same material and finish as front of unit; with full-length, stainless-steel piano hinge on 1 side and positive-latching mechanism on the other. Fabricate rear-loading door to remain open while mail is collected.
          a.Rear-Door Lock: Door prepared to receive lock furnished by local postmaster.
          7.Concealed Components and Mounting Frames: Aluminum.
          8.Identification: Engrave face of unit with 1.125 inch (28.6 mm) high letters as follows: "U. S. MAIL LETTER BOX"; on 2 lines at top or bottom of unit.
          9.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          C.Collection Boxes: Consisting of single compartment enclosed within wall box, with slot in top of front to receive mail. Provide access to compartment for collecting incoming mail from front of unit through door equipped with lock and concealed, continuous side hinge.
          ** NOTE TO SPECIFIER ** Delete five of the six following paragraphs.
          1.Model: Series 12.
          2.Model: Series 120.
          3.Model: Series 120SMP.
          4.Model: Series 130 (USPS Approved).
          5.Model: Series 140.
          6.Model: Series 150 (Rear-Load).
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          7.Mounting: Recessed.
          8.Mounting: Surface mounted.
          9.Mounting: Semi-recessed.
          10.Construction: Extruded-aluminum door and frame with steel compartment.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          11.Door Lock: Door prepared to receive lock furnished by local postmaster.
          12.Door Lock: Prepare door to receive private lock by manufacturer.
          13.Identification: Engrave front of unit below mail slot with 1.125 inch (28.6 mm) high letters as follows: "LETTERS".
          14.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Retain only products required on this project. Delete the entire following article if not specified.
 
          2.8DROP BOXES AND PARCEL LOCKERS
 
          A.Letter Locker High Security Payment Drop Box:
          1.Dimensions: 12 inches wide by 16 1/2 inches tall by 22 inches deep (305mm x 419mm x 559mm).
          2.Mail Slot Dimensions: 11 1/2 inches by 1 inch (292mm x 25mm).
          3.Material: 10 gage galvanized steel.
          4.Lock: Medeco high security lock.
          ** NOTE TO SPECIFIER ** Select finish. Delete two of the next three paragraphs.
          5.Finish: Black Powdercoat.
          6.Finish: White Powdercoat.
          7.Finish: Gray Powdercoat.
 
          B.Postal Access Letter Locker: Large capacity box with secure incoming and outgoing mail.
          1.Dimensions: 12 inches wide by 16 1/2 inches tall by 22 inches deep (305mm x 419mm x 559mm).
          ** NOTE TO SPECIFIER ** Select finish. Delete two of the next three paragraphs.
          2.Finish: Textured Black.
          3.Finish: Textured White.
          4.Finish: Textured Gray.
          ** NOTE TO SPECIFIER ** Mail slot is optional. Delete if not specified.
          5.Mail Slot: 11 inch by 1 inch (279mm x 25mm) outgoing mail slot.
 
          C.190-OPL Outdoor Parcel Locker: Pedestal mounted parcel locker for use with cluster box units.
          1.Overall Dimensions: 16 inches wide by 62 inches tall by 18 inches deep (407mm x 1575mm x 457mm.
          2.Compartment Dimensions: (2) - 12 inches wide by 19 3/4 inches tall by 15 inches deep (305mm x 502mm x 381mm).
          ** NOTE TO SPECIFIER ** Select finish. Delete five of the next six paragraphs.
          3.Finish: White.
          4.Finish: Postal Gray.
          5.Finish: Forest Green.
          6.Finish: Sandstone.
          7.Finish: Black.
          8.Finish: Dark Bronze.
 
          D.1595 Interior Front-Loading Parcel Lockers: Provide units designed to be used independently from any mailbox installation. Provide access to compartments for distributing incoming parcels from front of unit. Provide access to each compartment for removing parcels by swinging compartment door.
          1.Compartments: Consisting of multiple compartments enclosed within:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Recessed wall box.
          b.Freestanding enclosure.
          2.Compartment Enclosure: Fabricated from aluminum sheet with number and size of compartments as indicated on Drawings.
          3.Compartment Doors and Frames: Fabricated from:
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Extruded aluminum.
          b.Aluminum sheet.
          c.Same material and finish as apartment mailboxes.
          d.Equip each compartment door with lock, identification, and concealed, full-length, spring-loaded, flush hinge on right side.
          e.Compartment Identification: Engraved into face of compartment door.
          f.Compartment Door Locks: Two-key security system in which control key supplied by USPS provides access to parcel-locker key, and parcel-locker key opens compartment and is retained once compartment is opened.
          4.Aluminum Finish: Finish surfaces exposed to view as follows:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Anodic Finish: Clear.
          b.Powder-Coated Finish: New Sand.
          ** NOTE TO SPECIFIER ** Cluster box units are designed for use throughout the U.S. in all weather conditions. Series 1590 Outdoor Parcel Lockers (OPL) are USPS-approved and are designed to work in tandem with Florence CBUs.
 
          E.Outdoor Parcel Locker Mail Boxes: USPS-approved, pedestal mounted, front loading, aluminum cabinet.
          1.Model: Series 1590 Outdoor Parcel Locker.
          2.Compartment Size: 13 inches wide by 16.25 inches high by 23 inches deep.
          3.Cabinet: Heavy duty aluminum sheet.
          4.Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
          ** NOTE TO SPECIFIER ** Delete five of the six following paragraphs.
          5.Powder Coat Finish: Manufacturer's standard Postal Grey.
          6.Powder Coat Finish: Sandstone.
          7.Powder Coat Finish:Black.
          8.Powder Coat Finish:Dark bronze.
          9.Powder Coat Finish: White.
          10.Powder Coat Finish: Forest green.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION