MasterFormat: 95
SpecWizard: customize this spec    Download this Mail Boxes Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Florence Manufacturing Company Mail Boxes
 
         
SECTION 10552
 
         
MAILBOXES
 
         
Copyright 2006 ARCAT, Inc. - All rights reserved

          ** NOTE ** Florence Manufacturing Company; indoor and outdoor mail boxes.

This section is based on the products of Florence Manufacturing Company, which is located at:
5935 Corporate Drive
Manhattan, KS 66503
Tel: (800) 275-1747
Tel: (785) 323-4400
Fax: (800) 275-5081
Email: sales@auth-florence.com
Web: http://www.auth-florence.com

Florence Manufacturing Company, previously known as Auth-Florence Manufacturing, is the nation's leading manufacturer of superior-quality secure mailboxes, mail shelters and accessories for centralized distribution and collection of mail and packages. For more than a century, the Florence line of postal specialties has maintained industry leadership by offering consistently superior product quality and rapid, reliable customer service. Florence provides technical support and customer service through both its centralized customer service and sales operations and its national network of authorized dealers.

Florence is a dynamic, growing company. In 2004, the company built a new 192,000 square foot plant in Manhattan, KS. The facility combines ample room for future growth with state-of-the-art equipment to bring improved productivity and enhanced quality to every aspect of the company's fabrication, assembly, warehousing and shipping operations.

Over the years, Florence has significantly expanded its product offering with the acquisition of the American Device Postal Specialties line and the Cutler Federal Mailbox line. A perfect complement to Florence postal specialties, American Device and Cutler products have been known for their strength, security and long-lasting durability since 1894. In addition to the multi-tenant mailboxes specified in this section, Florence is the contract supplier for the U. S. Postal Service for its outdoor delivery equipment which includes the free-standing cluster box units (CBU) and outdoor parcel lockers (OPL).

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Front-loading interior mailboxes.
 
          B.Rear-loading interior mailboxes.
 
          C.Front-loading exterior mailboxes.
 
          D.Rear-loading exterior mailboxes.
 
          E.Parcel lockers.
 
          F.Collection boxes.
 
          G.Postal accessories.
 
          H.Prefabricated aluminum and steel mailbox shelters.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
          A.Section 02875 - Site and Street Shelters.
 
          B.Section 04800 - Masonry Assemblies.
 
          C.Section 05500 - Metal Fabrications: Metal anchors.
 
          D.Section 09250 - Gypsum Board.
 
          E.Section 13129 - Prefabricated Metal Buildings and Shelters.
 
          1.3REFERENCES
 
          A.ASCE 7 - Minimum Design Loads for Buildings and Other Structures.
 
          B.ANSI/ASME B19.2 1-1996: Square and Hex Bolts and Screws.
 
          C.ASTM A 36 - Standard Specification for Hot Rolled Steel.
 
          D.ASTM A 500 - Standard Specification for Grade B/C Steel Tubing.
 
          E.ASTM A 591 - Specification for Steel Sheet, Electrolytic Zinc Coated, for Light Coating Mass Applications.
 
          F.ASTM A 653 - Specification For Steel Sheet, Zinc Coated (Galvanized), or Zinc-Iron Alloy Coated (Galvannealed) by the Hot Dip Process.
 
          G.ASTM A 666 - Specification for Austenitic Stainless Steel Sheet, Strip, Plate and Flat Bar.
 
          H.ASTM A 1008 - Specification for Steel, Sheet Cold-Rolled, Carbon, Structural High Strength Low-Alloy and High Strength Low-Alloy with Improved Formability.
 
          I.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          J.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          K.ASTM C 307: Standard Test Method for Tensile Strength of Chemical-Resistant Mortar, Grouts, and Monolithic Surfacings.
 
          L.ASTM C 579: Standard Test Methods for Compressive Strength of Chemical-Resistant Mortars, Grouts, Monolithic Surfacings and Polymer Concretes.
 
          M.ASTM D 570: Standard Test Method for Water Absorption of Plastics.
 
          N.AWPA C9 - Plywood / Preservatives Treatment by Pressure Treatment.
 
          O.IBC - International Building Code.
 
          P.ICC/ANSI A117.1 - Accessible and Usable Buildings and Facilities.
 
          Q.USPS-STD-4C - United States Postal Service Standard 4C, Wall-Mounted Centralized Mail Receptacles.
          ** NOTE TO SPECIFIER ** Delete Design Requirements paragraph below if no prefabricated shelters.
 
          1.4DESIGN REQUIREMENTS
          ** NOTE TO SPECIFIER ** Edit as required to suit project requirements. Standard loads are specified below, consult with manufacturer for requirements that exceed those specified as follows.
 
          A.Provide factory built prefabricated structures and shelters capable of withstanding the effects of gravity loads and the following loads and stresses within limits and under conditions indicated.
 
          B.Wind Loads: Determine loads based on the following minimum design wind pressures:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          1.Shelters: 150 mph
          2.Shelters: 90 mph
          3.Snow Loads: 100 lbf/sq ft. (standard).
          ** NOTE TO SPECIFIER ** Adherence to applicable state and local codes is the responsibility of the Owner. Metal shelters do not generally require design approval and inspection for compliance. Delete the following Performance Requirement paragraph if not required.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Construction details, material descriptions, dimensions and finishes.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
 
          C.Shop Drawings: Prepared specifically for this project; show dimensions of mail boxes, wall cuts, and interface with other products.
 
          1.6REGULATORY REQUIREMENTS
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs. Manufacturer certification by USPS Engineering and compliance with USPS-STD-4C is mandatory on all new construction and major renovations on October 5, 2006. STD-4C also introduces a new parcel locker requirement based on a 1:10 parcel locker to customer compartment ratio. Standard 4B+ mailboxes may only be used for replacement purposes after October 5, 2006.
 
          A.Comply with USPS-STD-4C for wall-mounted centralized mailboxes.
 
          B.Comply with Americans with Disabilities Act Accessibility Guidelines (ADAAG).
 
          1.7QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer shall have a Quality System in place to ensure and be able to substantiate that manufactured units conform to requirements and match the approved design and must be ISO 9001:2000 certified.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Inspect the materials upon delivery to assure that specified products have been received.
 
          B.Store materials protected from exposure to harmful weather conditions.
 
          C.Handle materials to prevent damage or marring of finish.
 
          1.9WARRANTY
 
          A.Manufacturer's standard warranty to repair or replace components of postal specialties that fail in materials or workmanship within five years from date of Substantial Completion.
          ** NOTE TO SPECIFIER ** Delete the following paragraph for prefabricated shelter accessories if the stated accessory items are not required.
 
          B.Provide manufacturer's warrantees on all accessory items provided such as, but not limited to, solar or A/C compatible lighting systems.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Florence Manufacturing Company, 5935 Corporate Drive, Manhattan, KS 66503; ASD. Tel: (785) 323-4400, Tel: (800) 275-1747. Fax: (800) 275-5081. Email: sales@auth-florence.com. Web: http://www.auth-florence.com.
 
          B.Substitutions: Not permitted.
 
          2.2WALL-MOUNTED CENTRALIZED MAIL RECEPTACLES (MAILBOXES)
 
          A.USPS Approved Front-Loading Mail Boxes: Horizontal style complying with USPS STD 4C and the following:
          1.Model: Series 4C by Florence.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. If retaining the second paragraph, add module numbers in accordance with Florence numbers.
          a.Module: Refer to the Drawings for module numbers.
          b.Module: _________________.
          2.Mounting: Recessed mounted.
          3.Locks: USPS-1172 910A, 3 keys each lock.
          4.Box Identification: Top to bottom, left to right.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Numerical ID tags.
          b.Engraved identifier.
          c.Engraved identifier with black infill.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          d.Numerical order.
          e.Alphabetical order.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          5.Material and Finish: Aluminum with powder coat finish.
          a.Finish: Selected from manufacturer's standard powder coat colors.
          b.Finish: Selected from manufacturer's custom powder coat colors.
 
          B.USPS Approved Rear-Loading Mailboxes: Horizontal style complying with USPS STD 4C and the following; consisting of multiple compartments enclosed within recessed wall box. Provide access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. Provide access to each compartment for removing mail by swinging compartment door.
          1.Model: Series 4C-R by Florence.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs. If retaining the second paragraph, add module numbers in accordance with Florence model numbers.
          a.Module: Refer to the Drawings for module numbers.
          b.Module: _________________.
          2.Mounting: Recessed mounted.
          3.Locks: USPS-1172 910A, 3 keys each lock.
          4.Box Identification: Top to bottom, left to right.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Numerical ID tags.
          b.Engraved identifier.
          c.Engraved identifier with black infill.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          d.Numerical order.
          e.Alphabetical order.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          5.Material and Finish: Aluminum with powder coat finish.
          a.Finish: Selected from manufacturer's standard powder coat colors.
          b.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          6.Rear-Loading Cover: Lift-off rear cover fabricated from aluminum sheet.
          7.Rear-Loading Door: Side hinged, fabricated from aluminum sheet with full-length, extruded aluminum integral hinge on one side and positive-latching mechanism on the other. Fabricate rear-loading door to open not less than 90 degrees and to remain open while mail is deposited.
          a.Rear-Door Lock: Door prepared to receive lock furnished by local postmaster.
 
          C.Mail Boxes: Vertical style, USPS STD-4B+ approved (for replacement purposes only after October 5, 2006) heavy gage extruded aluminum, doors and trim striated to resist scratching. Series 1250 standard vertical mail boxes are USPS approved, available in 3 to 7 compartments, and can be installed recessed, semi-recessed, or surface mounted.
          1.Model: Series 1250 by Florence.
          2.Compartment Size: 16-1/2 inches (419 mm) high, 5 inches (127 mm) wide, 6 inches (152 mm) deep.
          3.Door Size: 16 inches (406 mm) high by 5-1/2 inches (140 mm) wide.
          4.Locks: 5-pin cylinder lock on each compartment, 2 keys each lock; 1,000 key changes.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          5.Mounting: Recessed mounted.
          6.Mounting: Provide collar for semi-recessed mounting.
          7.Mounting: Provide collar for surface mounting.
          8.Box Identification; Left to right plus tenant name card holder.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Numerical order.
          b.Alphabetical order.
          9.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Gold anodized aluminum.
          c.Finish: Selected from manufacturer's standard powder coat colors.
          d.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Pushbuttons: Doorbell pushbuttons.
          ** NOTE TO SPECIFIER ** Delete if not required.
          11.Doors: Engraved Doors.
          ** NOTE TO SPECIFIER ** Series 1255 vertical mail boxes provide an integral directory of the same size and shape as a compartment. 3, 4, and 5 unit assemblies are available with either 1 or 2 directories; 6 unit assemblies come with one directory. Directories are required in installations with 15 or more mailboxes.
 
          D.Mail Boxes: Vertical style with integral directory, USPS STD-4B+ approved (for replacement purposes only after October 6, 2006), heavy gage extruded aluminum, doors and trim striated to resist scratching.
          1.Model: Series 1255 by Florence.
          2.Number of Compartments: _______.
          3.Number of Directories: ______.
          4.Compartment Size: 16-1/2 inches (419 mm) high, 5 inches (127 mm) wide, 6 inches (152 mm) deep.
          5.Door Size: 16 inches (406 mm) high by 5-1/2 inches (140 mm) wide.
          6.Locks: 5-pin cylinder lock on each compartment, 2 keys each lock; 1,000 key changes.
          7.Box Identification; Left to right plus tenant name card holder.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Numerical order.
          b.Alphabetical order.
          8.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Gold anodized aluminum.
          c.Finish: Selected from manufacturer's standard powder coat colors.
          d.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          9.Pushbuttons: Doorbell pushbuttons.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Doors: Engraved Doors.
          ** NOTE TO SPECIFIER ** Series 1260 vertical mail boxes provide double-wide doors with outgoing mail slots taking the place of compartments. 1 mail slot can be combined with 3, 4, or 5 compartments. 2 mail slots limit the number of compartments to 1, 2, or 3.
 
          E.Mail Boxes: Vertical style with double-wide outgoing mail slots, USPS STD-4B+ approved (for replacement purposes only after October 5, 2006), heavy gage extruded aluminum, doors and trim striated to resist scratching.
          1.Model: Series 1260 by Florence.
          2.Number of Compartments: _______.
          3.Number of Mail Slots: ______.
          4.Compartment Size: 16-1/2 inches (419 mm) high, 5 inches (127 mm) wide, 6 inches (152 mm) deep.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs, unless both are required.
          5.Standard Door Size: 16 inches (406 mm) high by 5-1/2 inches (140 mm) wide.
          6.Double-Wide Door Size: 16 inches (406 mm) high by 11 inches (279 mm) wide.
          7.Locks: 5-pin cylinder lock on each compartment, 2 keys each lock; 1,000 key changes.
          8.Box Identification; Left to right plus tenant name card holder.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Numerical order.
          b.Alphabetical order.
          9.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Gold anodized aluminum.
          c.Finish: Selected from manufacturer's standard powder coat colors.
          d.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Pushbuttons: Doorbell pushbuttons.
          ** NOTE TO SPECIFIER ** Delete if not required.
          11.Doors: Engraved Doors.
          ** NOTE TO SPECIFIER ** Front loaded horizontal mail boxes require one compartment to be a master door for postal service use. Rear loading mail boxes require a USPS-approved room behind the units for access. Overall assemblies of both types are 5, 6, or 7 units high and 3, 4, or 5 units wide; master door can be no larger than the assembly size. See manufacturer's technical data for model numbers and combinations for larger number of units. Models 1400/1500 and 2600 are designed to meet 4B+ Standards. USPS Approved only for replacement purposes after October 5, 2006.
 
          F.Mail Boxes: Horizontal style, USPS approved, recessed, heavy gage extruded aluminum.
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          1.Model: Front loading, Series 1400 by Florence.
          2.Model: Front loading, Series 2600F by Florence.
          3.Model: Rear loading, Series 1500 with rear cover by Florence.
          4.Model: Rear loading, Series 2600R with rear cover by Florence.
          ** NOTE TO SPECIFIER ** Boxes can be supplied with many different compartment sizes and configurations. Consult the manufacturer and either include in the subparagraph below or show on the drawings.
          5.Total Number of Units: ______.
          6.Number of Units High: ______.
          7.Number of Units Wide: ______.
          8.Depth: 15-1/2 inches (394 mm).
          9.Compartment Size: ______ by ______.
          10.Locks: 5-pin cylinder cam lock on each unit, 2 keys each lock; 1,000 key changes.
          ** NOTE TO SPECIFIER ** The following is optional; delete if not required. Not available for Series 2600. Cylinders specially adapted by a lock manufacturer supplied to the manufacturer can be installed by the mail box manufacturer; consult manufacturer.
          a.Key to residents' doors.
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          11.Box Identification: Clear plastic window number slots.
          12.Box Identification: Engraved numbers with black fill.
          13.Box Identification: Engraved numbers without fill.
          14.Box Identification: Engraved tabs for number slots.
          15.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Delete if not required.
          16.Directory: Surface-mounted alphabetized directory.
          ** NOTE TO SPECIFIER ** Delete if not required.
          17.Trim: matching snap-on trim.
          ** NOTE TO SPECIFIER ** Series 2600-VT high security vault type horizontal mail boxes are for installations serviced by USPS. A unique 3-point locking mechanism protects doors from being pried open; vault-type boxes provide added protection from vandalism and decrease maintenance costs. They are approved by the New York City Housing Authority. Assembled units come in 5, 6, or 7 units high and 3, 4, or 5 units wide. For front loading, deduct one usable compartment per assembly for the master door. USPS approved to STD-4B+ and for replacement purposes only after October 5, 2006.
 
          G.Mail Boxes: High-security vault type horizontal style, USPS approved, recessed with factory installed trim.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Front loading, Series 2600F-VT by Florence.
          2.Model: Rear loading, Series 2600R-VT with rear cover by Florence.
          ** NOTE TO SPECIFIER ** Boxes can be supplied with many different compartment sizes and configurations. Consult the manufacturer and either include in the subparagraph below or show on the drawings.
          3.Total Number of Units: ______.
          4.Number of Units High: ______.
          5.Number of Units Wide: ______.
          6.Depth: 15-1/2 inches (394 mm).
          7.Compartment Size: ______ by ______.
          8.Doors: 1/8 inch (3 mm) thick, high-strength extruded aluminum reinforced vertically on both sides and in center with integral ribs. Interlocking device on hinge size to prevent insertion of prying tools. Vertical barrier on latch side to prevent access.
          9.Locks: 5-pin cylinder lock with three latching points on each unit; 3 keys each box.
          10.Box Identification: Engraved.
          11.Material and Finish: Aluminum.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
          ** NOTE TO SPECIFIER ** Cluster box units are designed for use throughout the U.S. in all weather conditions. Series 1570 CBU and 1565 HSCBU are USPS-approved and come in 4 sizes, each with at least one parcel locker.
 
          H.Outdoor Mail Boxes: USPS-approved cluster box units, pedestal mounted, front loading, aluminum cabinet.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series 1570 Cluster Box Unit (CBU) by Florence.
          2.Model: Series 1565 High-Security Cluster Box Unit (HSCBU) by Florence.
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          3.Number of Compartments: 13 compartments, 5 inches (121 mm) high, with 1 parcel compartment.
          4.Number of Compartments: 8 compartments, 3 inches (75 mm) high, with 1 parcel compartment.
          5.Number of Compartments: 12 compartments, 3 inches (75 mm) high, with 1 parcel compartment.
          6.Number of Compartments: 16 compartments, 3 inches (75 mm) high, with 2 parcel compartments.
          7.Compartment Depth: 17 inches (430 mm).
          8.Cabinet: 0.10 inch (2.5 mm) thick welded aluminum sheet.
          9.Doors: Minimum 0.125 inch (3 mm) thick aluminum, with stainless steel hardware and hinges.
          10.Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
          ** NOTE TO SPECIFIER ** Delete five of the six following paragraphs.
          11.Powder Coat Finish: Manufacturer's standard Postal Grey.
          12.Powder Coat Finish: Sandstone.
          13.Powder Coat Finish: Black.
          14.Powder Coat Finish: Dark bronze.
          15.Powder Coat Finish: White.
          16.Powder Coat Finish: Forest green.
 
          2.3UNIVERSITY/PRIVATE DELIVERY MAILBOXES
 
          A.Front-Loading Mailboxes: Consisting of multiple compartments with fixed, solid compartment backs, enclosed within recessed wall box. Provide access to compartments for distributing incoming mail from front of unit by unlocking master lock and swinging side-hinged master door to provide accessibility to entire group of compartments. Provide access to each compartment for removing mail by swinging compartment door.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series 1450 by Florence.
          2.Model: Series 1600 by Florence.
          3.Compartments: As indicated on Drawings.
          4.Front-Loading Master Door: Fabricated from extruded aluminum and braced and framed to hold compartment doors; with master door lock and concealed, full-length, extruded aluminum integral hinge on one side. Fabricate master door to remain open while mail is deposited.
          a.Master Door Lock: Prepare master door to receive common key lock furnished by manufacturer.
          5.Compartment Doors: Fabricated from extruded aluminum. Equip each compartment door with lock, engraved tenant identification, and concealed, continuous hinge on one side.
          a.Tenant Identification:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1)Alpha-numeric engraving.
          2)Clear plastic cardholder recessed on face of compartment door.
          b.Compartment Door Locks:
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          1)5-pin tumbler, cylinder cam locks capable of at least 1000 key changes; with 2 keys for each compartment door. Key each compartment differently.
          2)Customer supplied and factory installed cylinders, keyed to building keying system.
          3)Springbolt locks.
          4)Combination locks.
          c.Frames: Fabricated from extruded aluminum with snap on trim.
          6.Concealed Components and Mounting Frames:
          a.Aluminum
          b.Steel sheet.
          7.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          B.Rear-Loading Mailboxes: Consisting of multiple compartments enclosed within recessed wall box. Provide access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. Provide access to each compartment for removing mail by swinging compartment door.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series 1550 by Florence.
          2.Model: Series 1700 by Florence.
          3.Manufacturer: Florence Mfg.
          4.Compartments: As indicated on Drawings.
          5.Rear-Loading Cover:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Not required.
          b.Lift-off rear cover fabricated from aluminum sheet.
          6.Rear-Loading Door: Side hinged, fabricated from aluminum sheet with full-length, extruded aluminum integral hinge on one side and positive-latching mechanism on the other. Fabricate rear-loading door to open not less than 90 degrees and to remain open while mail is deposited.
          a.Rear-Door Lock: Door prepared to receive common key lock furnished by manufacturer.
          7.Compartment Doors: Fabricated from aluminum extrusion. Equip each compartment door with lock, engraved tenant identification, and concealed, fill-length continuous hinge on one side.
          a.Tenant Identification:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1)Alpha-numeric engraving.
          2)Clear plastic cardholder recessed on face of compartment door.
          b.Compartment Door Locks:
          ** NOTE TO SPECIFIER ** Delete three of the four following paragraphs.
          1)5-pin tumbler, cylinder cam locks capable of at least 1000 key changes; with 2 keys for each compartment door. Key each compartment differently.
          2)Customer supplied and factory installed cylinders, keyed to building keying system.
          3)Springbolt locks.
          4)Combination locks.
          8.Frames: Fabricated from extruded aluminum with snap-on trim.
          9.Concealed Components and Mounting Frames:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Aluminum.
          b.Steel sheet.
          10.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          2.4PARCEL LOCKERS
 
          A.Interior Front-Loading Parcel Lockers: Provide units designed to be used independently from any mailbox installation. Provide access to compartments for distributing incoming parcels from front of unit. Provide access to each compartment for removing parcels by swinging compartment door.
          1.Model: Series 1595 Parcel Locker by Florence.
          2.Compartments: Consisting of multiple compartments enclosed within:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Recessed wall box.
          b.Freestanding enclosure.
          3.Compartment Enclosure: Fabricated from aluminum sheet with number and size of compartments as indicated on Drawings.
          4.Compartment Doors and Frames: Fabricated from:
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Extruded aluminum.
          b.Aluminum sheet.
          c.Same material and finish as apartment mailboxes.
          d.Equip each compartment door with lock, identification, and concealed, full-length, spring-loaded, flush hinge on right side.
          e.Compartment Identification: Engraved into face of compartment door.
          f.Compartment Door Locks: Two-key security system in which control key supplied by USPS provides access to parcel-locker key, and parcel-locker key opens compartment and is retained once compartment is opened.
          5.Aluminum Finish: Finish surfaces exposed to view as follows:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Anodic Finish: Clear.
          b.Powder-Coated Finish: New Sand.
          ** NOTE TO SPECIFIER ** Cluster box units are designed for use throughout the U.S. in all weather conditions. Series 1590 Outdoor Parcel Lockers (OPL) are USPS-approved and are designed to work in tandem with Florence CBUs.
 
          B.Outdoor Parcel Locker Mail Boxes: USPS-approved, pedestal mounted, front loading, aluminum cabinet.
          1.Model: Series 1590 Outdoor Parcel Locker by Florence.
          2.Compartment Size: 13 inches wide by 16.25 inches high by 23 inches deep.
          3.Cabinet: Heavy duty aluminum sheet.
          4.Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
          ** NOTE TO SPECIFIER ** Delete five of the six following paragraphs.
          5.Powder Coat Finish: Manufacturer's standard Postal Grey.
          6.Powder Coat Finish: Sandstone.
          7.Powder Coat Finish: Black.
          8.Powder Coat Finish: Dark bronze.
          9.Powder Coat Finish: White.
          10.Powder Coat Finish: Forest green.
 
          2.5COLLECTION BOXES
 
          A.Front-Loading, Collection Boxes: Consisting of single compartment enclosed within wall box, with unit to receive mail. Provide access to compartment for collecting mail from front of unit.
          1.Model: Series CCF by Florence.
          2.Mail Receptor: Hopper door.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Mounting: Recessed.
          b.Mounting: Surface mounted.
          3.Compartment Door and Frame: Fabricated from 1/4 inch (6 mm) thick aluminum plate.
          a.Door Lock: Door prepared to receive lock furnished by local postmaster.
          4.Hopper Door: Fabricated from 1/4 inch (6 mm) thick aluminum plate, with opening that allows a bundle measuring 6-1/2 inches wide by 11-1/2 inches long by 4 inches (165 mm wide by 292 mm long by 102 mm) high to be deposited, and with inside baffle to prevent removal of mail from box. Equip door with door pull and concealed, full-length bottom hinge.
          a.Identification: Engrave face of hopper door with 1.125 inch (28.6 mm) high letters as follows: LETTERS AND LETTER MAIL TIED IN BUNDLES.
          5.Style: Compartment and hopper doors:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Set within face frame.
          b.Extending full width and height of unit, with no exposed frame.
          6.Concealed Components and Mounting Frames:
          a.Aluminum.
          7.Identification: Engrave face of unit with 1.125 inch (28.6 mm) high letters as follows: U. S. MAIL LETTER BOX; on 2 lines at top or bottom of unit.
          8.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          B.Rear-Loading, Collection Boxes: Consisting of single compartment within recessed wall box, with hopper door to receive mail. Provide access to compartment for collecting mail from rear of unit. Comply with USPS Publication 16.
          1.Model: Series CCR by Florence.
          2.Overall Height: As shown on Drawings.
          3.Compartment Frame and Front Panel: Fabricated from 1/4 inch (6mm) thick, anodized aluminum.
          4.Hopper Door: Fabricated from 1/4 inch (6 mm) thick metal plate, with opening that allows a bundle measuring 6-1/2 inches wide by 11-1/2 inches long by 4 inches (165 mm wide by 292 mm long by 102 mm) high to be deposited, and with inside baffle to prevent removal of mail from box. Equip door with door pull and concealed, full-length bottom hinge.
          a.Identification: Engrave face of hopper door with 1 inch (25 mm) high letters as follows: LETTERS AND LETTER MAIL TIED IN BUNDLES
          5.Rear-Loading Enclosure: Lift-off rear cover fabricated from same material and finish as front of tint.
          6.Rear-Loading Door: Side hinged, with opening not less than 12 by 20 inches (305 by 508 mm) and not more than 18 by 30 inches (457 by 762 mm), fabricated from same material and finish as front of unit; with full-length, stainless-steel piano hinge on 1 side and positive-latching mechanism on the other. Fabricate rear-loading door to remain open while mail is collected.
          a.Rear-Door Lock: Door prepared to receive lock furnished by local postmaster.
          7.Concealed Components and Mounting Frames: Aluminum.
          8.Identification: Engrave face of unit with 1.125 inch (28.6 mm) high letters as follows: U. S. MAIL LETTER BOX; on 2 lines at top or bottom of unit.
          9.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          C.Collection Boxes: Consisting of single compartment enclosed within wall box, with slot in top of front to receive mail. Provide access to compartment for collecting incoming mail from front of unit through door equipped with lock and concealed, continuous side hinge.
          ** NOTE TO SPECIFIER ** Delete five of the six following paragraphs.
          1.Model: Series 12 by Florence.
          2.Model: Series 120 by Florence.
          3.Model: Series 120SMP by Florence.
          4.Model: Series 130 (USPS Approved) by Florence.
          5.Model: Series 140 by Florence.
          6.Model: Series 150 (Rear-Load) by Florence.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          7.Mounting: Recessed.
          8.Mounting: Surface mounted.
          9.Mounting: Semi-recessed.
          10.Construction: Extruded-aluminum door and frame with steel compartment.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          11.Door Lock: Door prepared to receive lock furnished by local postmaster.
          12.Door Lock: Prepare door to receive private lock by manufacturer.
          13.Identification: Engrave front of unit below mail slot with 1.125 inch (28.6 mm) high letters as follows: LETTERS
          14.Material and Finish: Aluminum.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Finish: Clear anodized aluminum.
          b.Finish: Selected from manufacturer's standard powder coat colors.
          c.Finish: Selected from manufacturer's custom powder coat colors.
 
          2.6ACCESSORIES
 
          A.Key Keepers: Consisting of single compartment with.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          1.Model: Series K26 with recessed mounting by Florence.
          2.Model: Series KK by Florence.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Mounting: Recessed.
          b.Mounting: Surface Mounted.
          3.Style: Compartment extending full width and height of unit, with no exposed frame.
          4.Door Lock: Door prepared to receive lock furnished by local postmaster.
          5.Key Retractor: Provide retractable reel and 20 inch (508 mm) long chain.
 
          B.Key Cabinets: Wall-mounted, metallic-coated steel cabinet with pivoting, key-holding panels and side-hinged door equipped with five-pin tumbler, cylinder door lock and concealed, full-length flush hinge. Finish cabinet, panels, and door with baked-enamel finish in New Sand color. Provide key control system consisting of key-holding hooks, and labels. Provide key cabinet with capacity for 150 percent of the keys required.
          ** NOTE TO SPECIFIER ** Insert number of keys required.
          1.Capacity: Keys for ________ apartment mailbox locks.
 
          C.Letter Drops: Consisting of 12.625 inch (321 mm) wide by 5 inch (127 mm), top-hinged, flap that pivots inward, held in place by 1 inch (25 mm) wide face frame. Fabricated from 1/4 inch (6 mm) thick aluminum or steel, with exposed surfaces finished same as adjacent apartment mailboxes.
          1.Sleeve: Provide steel wall sleeve for 4 inch (102 mm) minimum wall depth to 8 inch (203 mm) maximum wall depth.
          ** NOTE TO SPECIFIER ** The finished frame below is optional. Delete if not required.
          2.Finished Frame: Provide finished face frame on back side of wall opening.
          3.Identification: Engrave face of swinging flap as follows:
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.U.S. MAIL.
          b.LETTERS.
          c.OUTGOING MAIL.
 
          2.7PREFABRICATED ALUMINUM & STEEL SHELTERS
 
          A.Size / Model: Florence vario(tm) 4C configurable mail shelter.
          ** NOTE TO SPECIFIER ** Select the size required from the following paragraphs and delete those not required. The maximum shipping width for custom sizes is 16 feet.
          1.Vario I -- Standard
          2.Vario I - Back-to-Back
          3.Vario II - Standard
          4.Vario II - Back-to-Back
          5.Vario III -- Standard
          6.Vario III - Back-to-Back
          7.Vario III - End-to-End
          8.Vario III - End-to-End/Back-to-Back
          9.Vario IV -- Standard
          10.Vario IV- Back-to-Back
          11.Vario IV - End-to-End
          12.Vario IV - End-to-End/Back-to-Back
 
          B.Shelter Features and Options:
          1.Roof Type:
          ** NOTE TO SPECIFIER ** Select the roof type desired from the following paragraphs and delete those not required. Exterior finishing materials supplied by purchaser.
          a.Gable Peak.
          b.Skylight.
          2.Side Panel Interior Finish Color:
          ** NOTE TO SPECIFIER ** Select the interior side panel finish color desired from the following paragraphs and delete those not required.
          a.Tan
          b.Black
          c.Grey
          3.Shelter Powdercoat Finish Color:
          ** NOTE TO SPECIFIER ** Select the shelter finish color desired from the following paragraphs and delete those not required.
          a.Sandstone.
          b.Black.
          c.Postal Grey.
          d.Silver Speck.
          e.White.
          f.Forest Green.
          g.Dark Bronze.
          4.Light Kit - sized to fit specific shelter model.
          ** NOTE TO SPECIFIER ** Select the light kit(s) required from following paragraphs and delete those not required.
          a.Solar Light Kit - includes bright white LED light strip(s) , extruded impact modified acrylic lens, solar panel, battery pack and motion sensor.
          b.A/C - includes bright white LED light strip(s), extruded impact modified acrylic lens, and motion sensor. Wiring provided by others.
 
          C.Mail Boxes at Shelter: USPS Approved Front-Loading Mail Boxes, Horizontal style complying with USPS STD-4C regulation and the following:
          1.Model: Series versatile(tm) 4C mailbox suites by Florence.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. If retaining the second paragraph, add module numbers in accordance with Florence numbers.
          a.Module: Suite A - refer to double/single column modules
          b.Module: Suite C - refer to double/single column modules
          c.Module: Suite E - refer to double/single column modules
          d.Module: Suite F - refer to double/single column modules
          e.Module: Suite G - refer to double/single column modules
          f.No 4C mailboxes specified -- shelter only.
          ** NOTE TO SPECIFIER ** If this shelter is to be specified alone without 4C mailboxes, delete paragraph 2.4 in its entirety.
          2.Locks: USPS-1172 910A, 3 keys each lock.
          3.Box Identification: Top to bottom, left to right.
          ** NOTE TO SPECIFIER ** Delete two of the three following paragraphs.
          a.Numerical ID Decals.
          b.Engraved identifier.
          c.Engraved identifier with black fill.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          d.Numerical order.
          e.Alphabetical order.
          4.Material and Finish: Aluminum with powder coat finish.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Sandstone.
          b.Black.
          c.Postal Grey.
          d.Silver Speck.
          e.White.
          f.Forest Green.
          g.Dark Bronze.
 
          D.Anchoring: See manufacturers foundation pad specifications for specific shelter unit and installation manual for recommended anchoring methods. Anchoring hardware included. Concrete pad by others.
 
          E.Aluminum: Alloy and temper recommended by manufacturer for type of use and finish specified, and as follows:
          1.Sheet: ASTM B 209. 5052-H32, 6061-T6.
          2.Extruded Shapes: ASTM B 221, 6063-T6, 6061-T6, 6061-T5.
 
          F.Hardware, steel zinc plated: ASME B18.2.1.
 
          G.Steel Mechanical Tubing: ASTM A 500 grade B/C.
 
          H.Side Panel Material: AWPA C9.
 
          I.Hot Rolled Steel ASTM A36.
 
          J.Anchorages: HILTI Anchor bolt system. ASTM A193, A510, A563, C580, F436, F844, B633.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify that openings in wall are correctly located, aligned, and sized for mailboxes.
 
          B.Examine supporting foundations for compliance with manufacturer's recommendations, including installation tolerances and other conditions affecting performance of supporting members.
 
          C.Verify that load bearing surfaces are ready to receive the work. Beginning installation indicates acceptance of conditions.
          ** NOTE TO SPECIFIER ** Select the following paragraph if required. Delete if not required.
 
          D.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Place on prepared concrete foundations and slabs provided as specified in manufacturer's foundation specifications.
 
          C.Install mail boxes in accordance with shop drawings and manufacturer's printed installation instructions.
 
          D.Align, plumb, and level; anchor in accordance with manufacturer's requirements.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Take care to protect finishes during installation and construction process. Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION