| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of WireCrafters, LLC, which is located at: 6208 Strawberry Lane Louisville, KY 40214-2900 Tel: (800) 626-1816 Tel: (502) 363-6691 Fax: (502) 361-3857 www.wirecrafters.com For over 25 years, WireCrafters has manufactured a revolutionary style of woven wire partition. Contrary to traditional system, WireCrafters' Style 840 is based on the simple idea that 4 foot or 5 foot high panels stack one on top of the other between tubular posts to reach the finished partition height. 20 basic panels can accomplish virtually any layout. There is no need for different ceiling panels or supplementary stiffeners. WireCrafters makes traditional partitions, industrial barriers to separate work areas, and railings to enclose open sides of mezzanines. WireCrafters also makes wire mesh storage lockers and wire mesh enclosures for pallet racks, which are not included in this section. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wire mesh partitions for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Storage compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mezzanine railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Industrial barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09900 - Paints and Coatings:Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's printed data on products to be furnished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Complete layout and fabrication drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For mezzanine railings include evidence that structural design and anchorage meet the requirements of the authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Samples: Finish color samples for selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Keys:Turn over keys for door locks to Owner at completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: WireCrafters LLC, which is located at: 6208 Strawberry Ln. ; Louisville, KY 40214; Toll Free Tel: 800-626-1816; Tel: 502-363-6691; Email: request info; Web: www.wirecrafters.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PARTITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wire Mesh Partitions: Factory-assembled modular sized panels stacked between post uprights, complete with all components, accessories, hardware, and fasteners; interchangeable units that allow expansion without waste of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Full mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style:Solid sheet metal bottom panel, mesh above. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Solid sheet metal bottom panel, polycarbonate panel above. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Full solid sheet metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide fixed sections unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Post Spacing: As required to suit dimensions, using manufacturer's standard panel widths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide adjustable width sheet metal panels to achieve horizontal partition dimensions indicated up to 15 foot high partition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel frames bolted together and to posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Height: One 48 inch (1220 mm) high panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Height: One 60 inch (1524 mm) high panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height: Two 48 inch (1220 mm) high panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Height: One 60 inch (1524 mm) high panel and one 48 inch (1220 mm) high panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Height: Two 60 inch (1524 mm) high panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Height: Three 48 inch (1220 mm) high panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Height: Three 60 inch (1524 mm) high panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Height: Four 60 inch (1524 mm) high panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Height: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Toe Space - Storage Compartments:3-1/4 inch (82 mm) high open space below bottom panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Toe Space - Storage Compartments: No open space below bottom panel; fit panel tight to floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Toe Space - Industrial Barriers: 12 inch (305 mm) high open space below bottom panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Provide ceiling panels where indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Finish: Electrostatic sprayed enamel, in manufacturer's standard color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Posts:Square 2 by 2 inch (50 by 50 mm) 14 gauge steel tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Factory drilled holes for attaching panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Welded-on base plate, 2 by 7 by 1/4 inch (50 by 178 by 6 mm), with factory drilled holes for floor anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Decorative plastic post cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Corner Posts: Same as in-line posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide appropriate hardware for attaching panels to posts and posts to floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wire Mesh Panels: Steel angle frames with wire mesh securely welded in place; frame joints coped at corner and securely welded; factory drilled holes for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wire Mesh: 10 gauge, 0.135 inch (3.5 mm) steel wire woven into 2 by 1 inch (50 by 25 mm) rectangular mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wire Mesh: 10 gauge, 0.135 inch (3.5 mm) steel wire woven into 5/8 inch (16 mm) square mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wire Mesh: 8 gauge, 0.162 inch (4 mm) steel wire woven into 1-1/2 inch (38 mm) square mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wire Mesh: 12 gauge, 0.105 inch (2.5 mm) steel wire woven into 3/8 inch (9.5 mm) square mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wire Mesh: 6 gauge, 0.192 inch (5 mm) steel wire woven into 2 inch (50 mm) square mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Frame: 1-1/4 by 1-1/4 by 1/8 inch (32 by 32 by 3 mm) hot rolled steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Frame: 1-1/2 by 1-1/2 by 1/8 inch (38 by 38 by 3 mm) hot rolled steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Vertical Panel Stiffeners: 1/4 by 3/4 inch (6 by 19 mm) steel bar securely welded to frame behind mesh on panels 4 feet (1219 mm) or wider. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Ceiling Panels:Same as wall panels; provide supplemental support where required by span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Solid Wainscot Panels: 16 gauge steel sheet bolted in same mesh panel frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Door Sections: Matching wire mesh panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: 1-1/4 by 1-1/4 by 1/8 inch (32 by 32 by 3 mm) hot rolled steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: 1-1/2 by 1-1/2 by 1/8 inch (38 by 38 by 3 mm) hot rolled steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stiffeners: Two horizontal and one vertical stiffener of 1/4 by 3/4 inch (6 by 19 mm) flat hot rolled steel bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sliding Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Width:60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Width:72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Width: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Width: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Door Opening Height: 96 inches (2440 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Door Opening Height: 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Door Opening Height: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Door Hangers: Two 4-wheel roller bearing hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Track: Box track, twice the width of door panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Floor mounted bottom guide/keeper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinged Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single Door Width: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Single Door Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Double Door Width: 72 inches (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Double Door Width: 96 inches (2440 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dutch Door Width: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Dutch Door Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Door Opening Height: 87-1/4 inches (2216 mm), with transom of similar construction to full height of partition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Door Opening Height:__________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Hinges: 3 5-knuckle tight-pin butt hinges fastened to door panel and frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Locking: Padlock lugs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Locking: Mortise cylinder lock operated by key outside, recessed thumb turn knob inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Locking: Mortise cylinder lock operated by key outside, key inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Locking: Mortise cylinder lock operated by key outside, lever handle inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Locking: Mortise cylinder lock operated by key outside, door knob inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Locking: Mortise cylinder lock operated by thumb turn latch outside, recessed thumb turn knob inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Locking: Mortise cylinder lock operated by thumb turn latch outside, key inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Locking: Mortise cylinder lock operated by thumb turn latch outside, door knob inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Locking: Mortise cylinder lock operated by thumb turn latch outside, lever handle inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Locking: Door knob outside, recessed thumb turn knob inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Locking: Door knob outside, key inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Locking:Door knob outside, door knob inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Locking: Door knob outside, lever handle inside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Service Windows: Vertically sliding service window opening in a 48 by 96 inch (1220 by 2440 mm) high panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening Size: 24 inches (610 mm) wide by 21 inches (533 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Hardware: Padlock lugs to lock sliding panel in open and closed positions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Shelf: 10 gauge sheet steel, full width of opening, 12 inches (305 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MEZZANINE RAILINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mezzanine Railings: Factory-assembled modular sized panels bolted to post uprights, complete with all components and hardware; interchangeable units that allow expansion without waste of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Post Spacing: As required to suit dimensions, using manufacturer's standard panel widths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 42 inches (1067 mm) with 4 inch (102 mm) high solid kickplate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Powder coat or electrostatic sprayed enamel, in manufacturer's standard color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide appropriate hardware for attaching panels to posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Posts: Square 2 by 2 inch (50 by 50 mm) 14 gauge steel tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Factory drilled holes for attaching panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mounting: Deck-mounted, with welded-on 2 by 7 by 3/8 inch (50 by 178 by 9.5 mm) base plate with factory drilled holes for mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mounting: Face of mezzanine mounted, with welded-on 2 by 8 by 1/4 inch (50 by 203 by 6 mm) base plate with factory drilled holes for mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Decorative steel post cap, welded on. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Corner Posts: 4 by 4 inches (100 by 100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide appropriate hardware for attaching panels to posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wire Mesh Panels: Steel angle frames with wire mesh securely welded in place; frame joints coped at corner and securely welded; factory drilled holes for fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wire Mesh: 10 gauge, 0.135 inch (3.5 mm) steel wire woven into 2 by 1 inch (50 by 25 mm) rectangular mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: 1-1/4 by 1-1/4 by 1/8 inch (32 by 32 by 3 mm) hot rolled steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vertical Panel Stiffeners: On panels 4 feet (1219 mm) or wider provide 1/4 by 3/4 inch (6 by 19 mm) steel bar securely welded to frame behind. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top Rail: Square 2 by 2 inch (50 by 50 mm) 14 gauge steel tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Single Hinged Gates: Same construction as panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Width: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Locking: Padlockable spring bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Double Hinged Gates: Same construction as panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Width: 72 inches (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: 96 inches (2440 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Locking: Hinged cuff (non lockable). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Lift Out Gates: Same construction as panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Width: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install plumb, level, and securely anchored to floor and to other structural members where indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adjust doors and service windows for smooth, easy operation. | |||||||||||||||||||||||||||||||||||||||||||||||||